| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Ironwood Manufacturing 1102 Bonneville Ave. Snohomish, WA 98290 Phone: (360) 568-1823 Fax: (360) 862-8413 Web Site: www.ironwood-mfg.com E-mail: sales@ironwood-mfg.com [ Click Here ] for additional information. This specification includes phenolic, homogeneous phenolic and plastic laminate restroom partitions and urinal screens. Partitions are available in several styles including ceiling hung, floor to ceiling, floor mount and overhead braced. Urinal screens include floor to ceiling post and wall hung. Ironwood partitions are available in a wide range of colors and hardware finishes. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Phenolic toilet compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Homogeneous phenolic toilet compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Plastic laminate toilet compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Urinal screens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Privacy screens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05500 - Metal Fabrications: Concealed steel support members. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06110 - Wood Framing: Concealed wood framing and blocking for compartment support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 10800 - Toilet, Bath, and Laundry Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM A 167 - Standard Specification for Stainless and Heat-Resisting Chromium-Nickel Steel Plate, Sheet, and Strip. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ANSI A117.1 - Accessible and Usable Buildings and Facilities Standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | NEMA LD 3 - High Pressure Decorative Laminates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Indicate partition plan, elevation views, dimensions, details of wall, floor, and ceiling supports, door swings. Provide with template layouts and instructions for anchorage devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 2 inches (51 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: All primary products specified in this section shall be provided by a single manufacturer with a minimum of ten years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in a warm dry location under cover in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store in horizontal position with adequate support to ensure flatness and to prevent damage to pre-finished surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Ironwood Manufacturing - Toilet Compartments, which is located at: 1102 Bonneville Ave. ; Snohomish, WA 98290; Tel: 360-568-1823; Fax: 360-862-8413; Email: request info; Web: www.ironwood-mfg.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | SOLID PHENOLIC CORE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ironwood Olympic Model: Phenolic panels conform to NEMA LD3-1985 type SP125 and are composed of melamine-impregnated decorative surface papers superimposed over a varying number of kraft phenolic core sheets, bonded under heat and high pressure to achieve a desired thickness. Decorative surface papers are used as finish on both sides of panel. Note that plastic laminate faced panels will not be acceptable. All edges shall be sanded and polished black or brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Toilet Compartment Style: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Overhead Braced. Rainer Style (OHB). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Floor to Ceiling. Adams Style (FTC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Floor Mount. St. Helens Style (FM). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Ceiling Hung. Baker Style (CH). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Urinal Screen, Modesty Panel and Sight Screens: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wall Hung. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Floor to Ceiling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Stiles, screens, and doors: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Panel: 1/2 inch (12.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color and Pattern: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | White No. 949-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Almond No. 920-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Folkstone No. 927-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Stop Red No. 839-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Black No. 909-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Antique White Oxide No. 303-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Grass No. 3510-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Forrest Terra No. 7219-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Stellar No. 689-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Graphite Grafix No. 515-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Natural Canvas No. 7022-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Cardboard Solidz No. 7813-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | MDF Solidz No. 7812-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Tatami Mat No. 3508-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Madras Indian Slate No. 3688-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Bisque Ceramic No. 7697-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Painted Screen No. 3695-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | Shoji Screen Midori No. 3696-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | Earthen Terra No. 7215-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | Sienna Terra No. 7216-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| u. | Prairie Terra No. 7218-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| v. | Tundra Terra No. 7220-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| w. | Sky Terra No. 7694-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| x. | Indigo Terra No. 7263-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| y. | Fired Glaze No. 7703-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| z. | As selected by the Architect from the manufacturer's standard range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Stile Shoes and Caps: 22 gauge ASTM A-167, type 304 stainless steel with a number 4 satin (brushed) finish, not less than 3 inches (76 mm) in height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Brackets/Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Stainless steel conforming to ASTM A-167, type 304 with a number 4 satin (brushed) finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Full length stainless steel conforming to ASTM A-167, type 304 with a number 4 satin (brushed) finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Cast Stainless Steel conforming to ASTM A-167, type 304 with a number 4 satin (brushed) finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Overhead Bracing: Continuous extruded aluminum, anti-grip profile, with clear satin anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Anchorages and Fasteners: Standard steel fasteners are furnished with theft-resistant type heads. All concealed steel fasteners shall be zinc-plated, rust-resistant, protective coated. Exposed fasteners for full length stainless steel brackets shall be stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Hardware: Furnish hardware to comply with ANSI A117.1 and Title III of the Americans with Disabilities Act as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Hinges: Hinges shall be of cast stainless steel, vault type, with ball bearing closer, emergency access feature and mounted to the pilaster. The closing position of hinge shall be fully adjustable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Hinges: Continuous 57 inch (1448 mm), 14 gauge stainless steel, gravity type (self closing or 20 degree open) with emergency access feature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: Hinges shall be of cast stainless steel, gravity type, surface mounted, with emergency access feature. The closing position of hinge shall be fully adjustable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Latch and Keeper: Stainless steel, type 304, surface mounted, with number 4 satin (brushed) finish. Latching device shall consist of a combination slide latch and strike with out-swing keeper to allow for emergency access. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Coat hook: Stainless steel, type 304, surface mounted, with number 4 satin (brushed) finish. Combination hook and bumper for in-swing doors, and individual coat hook, and button bumper for out-swing doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Door Pull: Surface mounted, type 304 stainless steel with number 4 satin (brushed) finish. Both sides of out-swing doors only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | HOMOGENEOUS SOLID PHENOLIC CORE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ironwood Selkirk Model: Phenolic panels conform to NEMA LD3-1985 type SP125 and are composed of melamine-impregnated decorative surface papers superimposed over a varying number of colored kraft phenolic core sheets, bonded under heat and high pressure to achieve a desired thickness. Phenolic core color shall be the same as decorative surface sheets used on both sides of panel. Note that plastic laminate faced panels will not be acceptable. All edges shall be sanded and polished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Toilet Compartment Style: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Overhead Braced. Rainer Style (OHB). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Floor to Ceiling. Adams Style (FTC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Floor Mount. St. Helens Style (FM). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Ceiling Hung. Baker Style (CH). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Urinal Screen, Modesty Panel and Sight Screens: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wall Hung. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Floor to Ceiling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Stiles, screens, and doors: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Panel: 1/2 inch (12.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color and Pattern: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color: _________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | As selected by the Architect from the manufacturer's standard range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Stile Shoes and Caps: 22 gauge ASTM A-167, type 304 stainless steel with a number 4 satin (brushed) finish, not less than 3 inches (76 mm) in height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Brackets/Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Stainless steel conforming to ASTM A-167, type 304 with a number 4 satin (brushed) finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Full length stainless steel conforming to ASTM A-167, type 304 with a number 4 satin (brushed) finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Cast Stainless Steel conforming to ASTM A-167, type 304 with a number 4 satin (brushed) finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Overhead Bracing: Continuous extruded aluminum, anti-grip profile, with clear satin anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Anchorages and Fasteners: Standard steel fasteners are furnished with theft-resistant type heads. All concealed steel fasteners shall be zinc-plated, rust-resistant, protective coated. Exposed fasteners for full length stainless steel brackets shall be stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Hardware: Furnish hardware to comply with ANSI A117.1 and Title III of the Americans with Disabilities Act as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Hinges: Hinges shall be of cast stainless steel, vault type, with ball bearing closer, with emergency access feature and mounted to the pilaster. The closing position of hinge shall be fully adjustable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Hinges: Continuous 57 inch (1448 mm), 14 gauge stainless steel, gravity type (self closing or 20 degree open) with emergency access feature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: Hinges shall be of cast stainless steel, gravity type, surface mounted, with emergency access feature. The closing position of hinge shall be fully adjustable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Latch and Keeper: Stainless steel, type 304, surface mounted, with number 4 satin (brushed) finish. Latching device shall consist of a combination slide latch and strike with out-swing keeper to allow for emergency access. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Coat hook: Stainless steel, type 304, surface mounted, with number 4 satin (brushed) finish. Combination hook and bumper for in-swing doors, and individual coat hook, and button bumper for out-swing doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Door Pull: Surface mounted, type 304 stainless steel with number 4 satin (brushed) finish. Both sides of out-swing doors only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | HIGH PRESSURE LAMINATE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ironwood Cascade Model: Laminate edges shall be applied before face laminate and bonded with thermo-setting resin glue under continuous heat and pressure. All face laminate shall be bonded with PVA adhesive under continuous pressure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Particleboard for Core: Industrial Grade, 45-pound density particleboard conforming to ANSI A208.1, with waterproof resin binder; sanded faces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Plastic Laminate: NEMA LD 3 High pressure melamine laminate, Cove Postforming Type 0.039 inch (0.991 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Adhesive: Wilsonart 3100 Polyvinyl Acetate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Toilet Compartment Style: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Overhead Braced. Rainer Style (OHB). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Floor to Ceiling. Adams Style (FTC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Floor Mount. St. Helens Style (FM). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Ceiling Hung. Baker Style (CH). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Urinal Screen, Modesty Panel and Sight Screens: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wall Hung. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Floor to Ceiling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Matte. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color and Pattern: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | White No. 949-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Almond No. 920-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Folkstone No. 927-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Stop Red No. 839-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Black No. 909-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Antique White Oxide No. 303-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Grass No. No. 3510-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Forrest Terra No. 7219-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Stellar No. 689-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Graphite Grafix No. 515-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Natural Canvas No. 7022-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Cardboard Solidz No. 7813-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | MDF Solidz No. 7812-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Tatami Mat No. 3508-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Madras Indian Slate No. 3688-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Bisque Ceramic No. 7697-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Painted Screen No. 3695-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | Shoji Screen Midori No. 3696-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | Earthen Terra No. 7215-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | Sienna Terra No. 7216-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| u. | Prairie Terra No. 7218-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| v. | Tundra Terra No. 7220-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| w. | Sky Terra No. 7694-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| x. | Indigo Terra No. 7263-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| y. | Fired Glaze No. 7703-58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| z. | As selected by the Architect from the manufacturer's standard range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Stile Shoes and Caps: 22 gauge ASTM A-167, type 304 stainless steel with a number 4 satin (brushed) finish, not less than 3 inches (76 mm) in height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Brackets/Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Zinc alloy non-ferrous casting (Zamac), chrome plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Stainless steel conforming to ASTM A-167, type 304 with a number 4 satin (brushed) finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Full length stainless steel conforming to ASTM A 167, type 304 with a number 4 satin (brushed) finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cast Stainless Steel conforming to ASTM A 167, type 304 with a number 4 satin (brushed) finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Overhead Bracing: Continuous extruded aluminum, anti-grip profile, with clear satin anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Anchorages and Fasteners: Standard steel fasteners are furnished with theft-resistant type heads. All concealed steel fasteners shall be zinc-plated, rust-resistant, protective coated. Exposed fasteners for full length stainless steel brackets shall be stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Hardware: Furnish hardware to comply with ANSI A117.1 and Title III of the Americans with Disabilities Act as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Hinges: Provide cut-out type, gravity acting cam allowing doors to be set at various positions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Hinges: Continuous 57 inch (1448 mm), 14 gauge stainless steel, gravity type (self closing or 20 degree open) with emergency access feature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: Cast stainless steel, gravity type, surface mounted, with emergency access feature. The closing position of hinge shall be fully adjustable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Latch and Keeper: Stainless steel, type 304, surface mounted, with number 4 satin (brushed) finish. Latching device shall consist of a combination slide latch and strike with out-swing keeper to allow for emergency access. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Latch and Keeper: Cast chromium plated, surface mounted slide latch with a combination catch and strike. Out-swing keeper to allow for emergency access. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Coat hook: Stainless steel, type 304, surface mounted, with number 4 satin (brushed) finish. Combination hook and bumper for in-swing doors, and individual coat hook, and button bumper for out-swing doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Coat Hook: Cast chromium plated combination hook and bumper for in-swing doors, and individual coat hook, and button bumper for out-swing doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Door Pull: Surface mounted, type 304 stainless steel with number 4 satin (brushed) finish. Both sides of out-swing doors only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Door Pull: Surface mounted, cast chromium plated. Both sides of out-swing doors only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | ACCESORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Toilet Tissue Dispensers: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dual Roll Cabinet: Ironwood Model 5402, surface mounted with service door fabricated of type 304 (18-8), 22 gauge stainless steel with exposed surfaces in architectural satin finish. Welded construction with burr-free edges. Overall dimensions: 5-9/16 inches (141 mm) wide by 10-3/8 inches (264 mm) high by 5-5/16 inches (135 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dual Roll Dispenser: Ironwood Model 5241, surface mounted toilet tissue dispenser shall be die cast aluminum with satin finish and hold two standard core toilet tissue rolls. Stops control paper delivery. Overall dimensions: 13 inches (330 mm) wide by 1-3/4 inches (44 mm) wide by 4-1/4 inches (108 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Furnish toilet tissue dispensers as specified in section 10800. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: Furnish standard doors, panels, screens, and stiles fabricated for a complete system. Furnish units with cutouts required to receive partition mounted toilet accessories specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Door Dimensions: Unless otherwise indicated, furnish 24 inch (610 mm) wide in-swing doors for standard compartments and minimum 34 inch (864 mm) wide with 32 inch (813 mm clear opening, out-swing doors for compartments to meet the requirements of the Americans with Disabilities Act (ADA). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Construction Types of Restroom Compartments: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ceiling Hung. Furnish galvanized steel anchorage devices complete with threaded rods, lock washers, and leveling adjustment nuts at stile connection for structural support above finished ceiling. Provide shoe at each stile top to conceal anchorages. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Floor to Ceiling. Furnish galvanized steel supports and leveling bolts at ceiling and floor connections. Provide two shoes at each stile to conceal anchorages. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Floor Mounted. Furnish galvanized steel anchorage devices complete with threaded rod, lock washers, and leveling adjustment nuts at stiles to permit structural connection at floor. Provide shoe at each stile to conceal anchorages. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Floor Supported, Overhead Braced: Furnish galvanized steel supports and leveling bolts at stiles to match floor conditions as recommended by Ironwood. Make provisions for setting and securing overhead bracing at the top of each stile. Provide shoe at each stile to conceal support and leveling mechanism. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify field measurements are as indicated on shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verify correct location of built-in framing, anchorage, and bracing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install compartment units rigid, straight, plumb, and level. Provide clearance of not more than 1/2 inch (12.5 mm) between stiles and panels and not more than 1 inch (25.5 mm) between panels and walls. Secure units to walls with brackets. Secure panel and stiles located to align with wall brackets. Secure panels in position with manufacturer's recommended anchoring devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Ceiling Hung Compartments: Secure stiles to supporting structure level and plumb. Tighten installation with devices furnished. Hang doors and adjust so door bottoms are level with bottom of stiles when doors are in closed position. Set doors and panels 12 inches (305 mm) above finished floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Floor to Ceiling Compartments: Secure stiles to floor and ceiling level and plumb. Tighten installation with devices furnished. Set doors and panels 12 inches (305 mm) above finished floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Floor Mounted Compartments: Set stiles level and plumb with anchorages having not less than 2 inch (51 mm) penetration into structural floor. Tighten installation with devices furnished. Hang doors and adjust so that tops of doors are level with tops of stiles when doors are in closed position. Set doors and panels 12 inches (305 mm) above finished floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Overhead Braced Compartments: Secure stile to floor, level, and plumb. Tighten installation with devices furnished. Secure overhead brace to each stile with fasteners supplied. Hang doors and adjust so that tops of doors are parallel with overhead brace when doors are in closed position. Set doors and panels 12 inches (305 mm) above finished floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | ADJUST AND CLEAN | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Hardware Adjustment: Adjust and lubricate hardware for proper operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Clean and Protect: Clean exposed surfaces of compartment systems using materials and methods recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | SCHEDULES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Men's Room 101: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ceiling hung toilet partitions, single color as selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Wall hung urinal screens, single color as selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Floor to ceiling privacy screen, single color as selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Woman's Room 102: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ceiling hung toilet partitions, single color as selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Floor to ceiling privacy screen, single color as selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||