MasterFormat: 95
Download this Manufactured Gas Fireplaces Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Regency Contemporary Fireplace Products Manufactured Gas Fireplaces
 
         
SECTION 10305
 
         
MANUFACTURED GAS FIREPLACES
 
         
 
         
 
         
          ** NOTE TO SPECIFIER ** Regency Contemporary Fireplace Products; manufactured gas fireplace products.

This section is based on the products of Regency Contemporary Fireplace Products, which is located at:
6988 Venture St.
Delta, BC, Canada V4G 1H4
Tel: 604-946-5155
Email: request info
Web: www.regency-fire.com
[ Click Here ] for additional information.

Regency Fireplace Products was founded with a mission to produce the highest quality fireplace products available anywhere. As a result, Regency has been honored with awards for exceptional aesthetics and performance and is known as the premium brand around the world. Regency Fireplace Products has been a manufacturer of fireplaces, stoves and inserts since 1979 and is the holder of patented AstroCap Direct Vent Termination technology.

Regency is so confident in the quality workmanship, the finished materials and durable heavy-duty construction invested in each and every product, that they offer a Limited Lifetime Warranty.

The Regency Contemporary Collection focuses on clean lines crafted from unique materials in bold, vibrant colors, cool stainless or sleek black. The elegant frames for each of the contemporary fireplaces wrap artfully around a fire that dances evocatively from gently curved burners cradling cobalt blue crystals or a long, seamless river of pebbles. It's no longer a mantel and a fireplace; it's artwork.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Manufactured gas burning direct vent fireplaces.
          1.Contemporary direct vent gas fireplaces, vented to the exterior.
          2.Traditional direct vent gas fireplaces, vented to the exterior
          3.Luxury direct vent gas fireplaces, vented to the exterior
 
          B.Accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry: Wood framed rough opening and enclosure.
 
          B.Section 15145 - Plumbing Piping: Gas piping and shut-off valve.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ANSI/NFPA 70 - National Electrical Code.
 
          B.CSA C22.1 - Canadian Electrical Code.
 
          C.ANSI Z223.1 - National Fuel Gas Code.
 
          D.ANSI Z21.88 - Vented Gas Fireplace Heaters
 
          E.CSA 2.33 - Vented Gas Fireplace Heaters
 
          F.CSA 2.22 - Vented Gas Fireplaces
 
          G.CAN/CGA 2.17 - M91 Gas-fired Appliance for Use at High Altitudes.
 
          H.CAN/CSA B149.1 - Natural Gas and Propane Installation Code
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          D.Manufacturers warranty as executed by the manufacturer.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Manufacturer of fireplaces and stoves continuously for 30 years.
 
          B.Installer Qualifications: Installer of fireplaces and stoves continuously for 5 years.
          1.Licensed as required by local codes.
          2.National Fireplace Institute certified installers required.
          3.Factory-trained installers from authorized dealers required.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large Multiple Installation project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Install representative fireplace in location designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, workmanship and operation is approved by Architect.
          3.Rework mock-up area as required to produce acceptable work.
          4.Accepted mock-ups shall be comparison standard for remaining Work
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry.
 
          1.7WARRANTY
 
          A.Limited lifetime warranty, including glass, heat exchanger, burners, logs, brick panels, combustion chamber, and firebox.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Regency Contemporary Fireplace Products, which is located at: 6988 Venture St. ; Delta, BC, Canada V4G 1H4; Tel: 604-946-5155; Email: request info; Web: www.regency-fire.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS
 
          A.General:
          1.Provide all components and accessories required for a complete, functional unit.
          2.Comply with applicable building codes.
          3.Comply with ANSI Z21.50 and ANSI Z21.88.
          4.Comply with CSA 2.33 and CSA 2.22.
          5.Equipment, when installed, must be electrically grounded in accordance with local codes and with the National Electrical Code ANSI/NFPA 70, or the Canadian Electrical Code, CSA C22.1.
          6.Vent system: Direct venting; Secure Vent rigid or Secure Flex flexible.
          7.Termination: Rear panel must be at temperature of less than 150 degrees. Fiberglass rope gasket required on sealed glass door.
          ** NOTE TO SPECIFIER ** Optional conversion kits for natural gas models with millivolt ignition; delete if not required.
          8.Gas conversion kit, millivolt ignition, natural gas to propane.
          ** NOTE TO SPECIFIER ** Optional conversion kit for propane gas models with millivolt ignition; delete if not required.
          9.Gas conversion kit, millivolt ignition, propane to natural gas.
 
          B.Direct Vent Gas Fireplace: Contemporary Series Gas Fireplaces; Regency Horizon HZ54; front view, ceramic glass, cobalt blue crystals, wide panoramic clean front viewing area.
          1.Faceplate: 54-3/4 inches (1390 mm) wide by 23-3/16 inches (589 mm) high.
          2.Framing dimensions: 60 inches (1524 mm) wide by 46-5/8 inches (1184 mm) high by 22 inches (559 mm) deep.
          3.Maximum Heater Input:
          a.Natural Gas: 41,500 BTU.
          b.Propane: 37,000 BTU.
          4.Efficiency - Steady State: 69 percent.
          5.Vent Location: Top
          6.Vent Size: 5 inch (127 mm) inner, 8 inch (203 mm) outer diameter.
          7.Burner: Millivolt ignition, standing pilot with direct spark ignition.
          8.Burner Materials:
          ** NOTE TO SPECIFIER ** Select one of the following burner materials and delete the ones not required. Cobalt blue is standard.
          a.Cobalt blue crystals.
          b.Ceramic spa stones.
          c.Black reflective crystals.
          d.Copper crystals.
          e.Starfire crystals.
          ** NOTE TO SPECIFIER ** Firebed materials are optional, select one of the following if required. Delete if not required.
          9.Firebed Accent Pebbles:
          a.White pebble fire bed.
          b.Natural pebble fire bed.
          10.Firebox Inner Panels:
          ** NOTE TO SPECIFIER ** Select one of the following finish options and delete the one not required.
          a.Black metallic paint.
          b.Reflective stainless steel panels.
          11.Faceplate and Door Frame:
          ** NOTE TO SPECIFIER ** Select one of the following faceplate finishes and delete the ones not required.
          a.Black
          b.Brushed stainless steel.
          c.Bright stainless steel, one piece construction.
          d.Sunset bronze.
          ** NOTE TO SPECIFIER ** Optional Proflame GT Remote control doubles as a thermostat, to set and maintain desired temperature and includes a timer, clock, and backlit LCD display. delete if not required.
          12.Remote Control: Proflame GT handheld remote and receiver.
          ** NOTE TO SPECIFIER ** Wall control is standard; delete if not required.
          13.Wall mounted on/ off control with white cover plate.
 
          C.Direct Vent Gas Fireplace: Contemporary Series Gas Fireplaces Sunrise P33S; front view, ceramic glass viewing area.
          ** NOTE TO SPECIFIER ** Select one of the following two models and delete the one not required.
          1.Faceplate: 38-7/8 inches (987 mm) wide by 29-1/2 inches (749 mm) high.
          2.Framing dimensions: 33-1/4 inches (845 mm) wide by 19-3/4 inches (501 mm) high by 16-1/2 inches (419 mm) deep.
          3.Maximum Heater Input:
          a.Natural Gas: 17,000 BTU.
          b.Propane: 15,500 BTU.
          4.Efficiency: 67 percent.
          5.Vent Location: Top.
          6.Vent Size: 4 inch (102 mm) inner, 6-5/8 inch (168 mm) outer diameter.
          7.Burner: Millivolt ignition, standing pilot with direct spark ignition.
          8.Burner Materials:
          ** NOTE TO SPECIFIER ** Select one of the following burner materials and delete the one not required. Cobalt blue is standard.
          a.Cobalt blue crystals.
          b.Ceramic spa stones.
          c.Black reflective crystals.
          d.Copper crystals.
          e.Starfire crystals.
          ** NOTE TO SPECIFIER ** Firebed materials are optional, select one of the following as required. Delete if not required.
          9.Firebed Accent Pebbles:
          a.White pebble fire bed.
          b.Natural pebble fire bed.
          10.Firebox Inner Panels:
          ** NOTE TO SPECIFIER ** Select one of the following finish options and delete the one not required.
          a.Black metallic paint.
          b.Reflective stainless steel panels.
          11.Faceplate:
          ** NOTE TO SPECIFIER ** Select one of the following faceplate finishes and delete the ones not required.
          a.Black
          b.Brushed stainless steel.
          c.Red.
          d.Blue.
          e.Sunset bronze.
          ** NOTE TO SPECIFIER ** Optional Proflame GT Remote control doubles as a thermostat, to set and maintain desired temperature and includes a timer, clock, and backlit LCD display. delete if not required.
          12.Remote Control: Proflame GT handheld remote and receiver.
          ** NOTE TO SPECIFIER ** Wall control is standard; delete if not required.
          13.Wall mounted on/ off control with white cover plate.
          ** NOTE TO SPECIFIER ** Blower kit is optional; delete if not required.
          14.Blower kit.
          ** NOTE TO SPECIFIER ** Power duct system is optional; delete if not required. Insert number of registers required. Up to 2 registers can be provided.
          15.Power Duct System: Heat Wave Power Duct System provided complete with liner, variable speed blower and ___ vent registers.
 
          D.Gas Fireplace: Direct vent; front view; Contemporary Series Gas Fireplaces Sunrise L676S; ceramic glass viewing area.
          ** NOTE TO SPECIFIER ** Select one of the following two models and delete the one not required.
          1.Faceplate: 34-1/4 inches (870 mm) wide by 33-3/16 inches (843 mm) high.
          2.Framing dimensions: 43 inches (1092 mm) wide by 45-7/8 inches (1165 mm) high by 25-3/4 inches (654 mm) deep. Heater Input: 33,000 BTU.
          3.Maximum Heater Input:
          a.Natural Gas: 29,000 BTU.
          b.Propane: 26,000 BTU.
          4.Efficiency: 67 percent
          5.Vent Location: Top.
          6.Vent Size: 5 inch (127 mm) inner, 8 inch (203 mm) outer diameter.
          7.Burner: Millivolt ignition, standing pilot with direct spark ignition.
          8.Burner Materials:
          ** NOTE TO SPECIFIER ** Select one of the following burner materials and delete the one not required. Cobalt blue is standard.
          a.Cobalt blue crystals.
          b.Ceramic spa stones.
          c.Black reflective crystals.
          d.Copper crystals.
          e.Starfire crystals.
          9.Firebox Inner Panels:
          ** NOTE TO SPECIFIER ** Inner panels are required, select one of the following finishes as required and delete the ones not required.
          a.Reflective stainless steel panels.
          b.Black enamel.
          c.Black metallic paint.
          10.Faceplate:
          ** NOTE TO SPECIFIER ** Select one of the following face colors and delete the ones not required.
          a.Steel, black.
          b.Red.
          c.Blue.
          d.Silver.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          11.Remote Control: GT Proflame handheld remote with GTM SIT receiver.
          ** NOTE TO SPECIFIER ** Wall control is optional; delete if not required.
          12.Wall mount control.
          ** NOTE TO SPECIFIER ** Power duct system is optional; delete if not required. Insert number of registers required. Up to 2 registers can be provided.
          13.Power Duct System: Heat Wave Power Duct System provided complete with liner, variable speed blower and ___ vent registers.
 
          E.Gas Fireplace: Direct vent; front view; Traditional Series Gas Fireplaces, Liberty L676; gas log set and traditional fire grate.
          ** NOTE TO SPECIFIER ** Select one of the following two models and delete the one not required.
          1.Opening: 29-5/8 inches (752 mm) wide by 28-1/16 inches (713 mm) high.
          2.Framing dimensions: 43 inches (1092 mm) wide by 45-7/8 inches (1165 mm) high by 25-3/4 inches (654 mm) deep.
          3.Maximum Heater Input:
          a.Natural Gas: 33,000 BTU.
          b.Propane: 31,500 BTU.
          4.Efficiency - Steady State: 52 percent.
          5.Vent Location: Top
          6.Vent Size: 5 inch (127 mm) inner, 8 inch (203 mm) outer diameter.
          ** NOTE TO SPECIFIER ** Select one of the following natural gas or propane log sets and delete the one not required.
          7.Gas Log Set: Natural gas, millivolt ignition, standing pilot.
          8.Gas Log Set: Propane, millivolt ignition, standing pilot.
          9.Flush front.
          ** NOTE TO SPECIFIER ** Cast Iron Andirons are optional; delete if not required.
          10.Cast Iron Andirons
          11.Brick Panels:
          ** NOTE TO SPECIFIER ** Select brick panels required and delete the one not required.
          a.Regular Rustic Brown.
          b.Regular Old Town Red.
          12.Remote Control: GT Proflame handheld remote with GTM SIT receiver.
          ** NOTE TO SPECIFIER ** Wall control is optional; delete if not required.
          13.Wall mount control.
          ** NOTE TO SPECIFIER ** Power duct system is optional; delete if not required. Insert number of registers required. Up to 2 registers can be provided.
          14.Power Duct System: Heat Wave Power Duct System provided complete with liner, variable speed blower and ___ vent registers.
          ** NOTE TO SPECIFIER ** Heat Release system is optional; delete if not required. Use to release warm air from the fireplace to the outside of the building.
          15.Heat Release System: Heat Release Kit provided complete with liner, variable speed blower, vent hood, hardware, on/off switch.
 
          F.Gas Fireplace: Direct vent; front view; Traditional Series Gas Fireplaces, Liberty L900; gas log set and traditional fire grate.
          ** NOTE TO SPECIFIER ** Select one of the following two models and delete the one not required.
          1.Opening: 33-5/8 inches (854 mm) wide by 32-1/16 inches (838 mm) high.
          2.Framing dimensions: 52 inches (1321 mm) wide by 50-3/4 inches (1289 mm) high by 26-1/2 inches (673 mm) deep.
          3.Maximum Heater Input:
          a.Natural Gas: 41,500 BTU.
          b.Propane: 38,500 BTU.
          4.Efficiency - Steady State: 58 percent.
          5.Vent Location: Top
          6.Vent Size: 5 inch (127 mm) inner, 8 inch (203 mm) outer diameter.
          ** NOTE TO SPECIFIER ** Select one of the following natural gas or propane log sets and delete the one not required.
          7.Gas Log Set: Natural gas, millivolt ignition, standing pilot.
          8.Gas Log Set: Propane, millivolt ignition, standing pilot.
          9.Flush front.
          ** NOTE TO SPECIFIER ** Cast Iron Andirons are optional; delete if not required.
          10.Cast Iron Andirons
          ** NOTE TO SPECIFIER ** Brick panels are optional; delete if not required.
          11.Brick Panels:
          ** NOTE TO SPECIFIER ** Select brick panels required and delete the one not required.
          a.Regular Rustic Brown.
          b.Regular Old Town Red.
          12.Remote Control: GT Proflame handheld remote with GTM SIT receiver.
          ** NOTE TO SPECIFIER ** Wall switch is optional; delete if not required.
          13.Wall switch.
          ** NOTE TO SPECIFIER ** Power duct system is optional; delete if not required. Insert number of registers required. Up to 2 registers can be provided.
          14.Power Duct System: Heat Wave Power Duct System provided complete with liner, variable speed blower and ___ vent registers.
          ** NOTE TO SPECIFIER ** Heat Release system is optional; delete if not required. Use to release warm air from the fireplace to the outside of the building.
          15.Heat Release System: Heat Release Kit provided complete with liner, variable speed blower, vent hood, hardware, on/off switch.
 
          G.Gas Fireplace: Direct vent; front view; Traditional Series Gas Fireplaces, Panorama P33; compact style with gas log set and traditional fire grate.
          ** NOTE TO SPECIFIER ** Select one of the following two models and delete the one not required.
          1.Front Face: 33 inches (838 mm) wide by 29 inches (737 mm) high.
          2.Framing dimensions: 33-1/4 inches (845 mm) wide by 31-3/4 inches (806 mm) high by 16-1/2 inches (419 mm) deep.
          3.Maximum Heater Input:
          a.Natural Gas 22,500 BTU.
          b.Propane: 21,500 BTU.
          4.Efficiency - Steady State: 76 percent.
          5.Vent Location: 45 degrees
          6.Vent Size 4 inch (102 mm) inner, 6-5/8 inch (168 mm) outer diameter.
          ** NOTE TO SPECIFIER ** Select one of the following natural gas or propane log sets and delete the one not required.
          7.Gas Log Set: Natural gas, millivolt ignition, standing pilot.
          8.Gas Log Set: Propane, millivolt ignition, standing pilot.
          ** NOTE TO SPECIFIER ** Select one of the following Front Styles and delete the ones not required.
          9.Flush Front Style:
          ** NOTE TO SPECIFIER ** Select optional flush trim finish if required. Delete if not required.
          a.Flush Trim.
          1)Brushed Stainless Steel Finish.
          ** NOTE TO SPECIFIER ** Select optional louver finish if required. Delete if not required.
          b.Louvers.
          1)Black Finish.
          2)Black/Brushed Stainless Steel Finish.
          3)Black/Gold Finish.
          ** NOTE TO SPECIFIER ** Select optional finishing trim if required. Delete if not required.
          c.Finishing Trim.
          1)3-sided, Black.
          2)4-sided, Black.
          10.Contemporary Faceplate.
          ** NOTE TO SPECIFIER ** Select faceplate finish. Delete if not required.
          a.Black.
          b.Red.
          c.Blue.
          d.Brushed Stainless Steel.
          11.Full Screen Style:
          ** NOTE TO SPECIFIER ** Select door finish if required. Delete if not required.
          a.Doors
          1)Black.
          2)Brushed Nickel.
          3)Brushed Copper.
          4)Midnight Brown.
          5)Midnight Gray.
          12.Double Screen Door Front Style:
          1)Black Finish.
          ** NOTE TO SPECIFIER ** Select optional louver finish if required. Delete if not required.
          a.Louvers.
          1)Black Finish.
          2)Black/Brushed Stainless Steel Finish.
          3)Black/Gold Finish.
          13.Bay Glass Front Style:
          ** NOTE TO SPECIFIER ** Select louver finish if required. Delete if not required.
          a.Bay Louvers.
          1)Black Finish.
          2)Black/Brushed Stainless Steel Finish.
          3)Black/Gold Finish.
          ** NOTE TO SPECIFIER ** Select finishing trim if required. Delete if not required.
          b.Finishing Trim
          1)3-sided, Black
          14.Brick Panels:
          ** NOTE TO SPECIFIER ** Select panels required and delete the one not required.
          a.Regular Rustic Brown.
          b.Regular Old Town Red.
          c.Herringbone Rustic Brown.
          ** NOTE TO SPECIFIER ** Wall thermostat is optional; delete if not required.
          15.Wall thermostat.
          ** NOTE TO SPECIFIER ** Remote control is optional; select type required and delete if not required.
          16.Remote Control:
          a.Basic handheld remote.
          b.FireGenie handheld remote.
          c.FireWizard handheld remote.
          17.Wall switch.
          ** NOTE TO SPECIFIER ** Blower kit is optional; delete if not required.
          18.Blower kit.
          ** NOTE TO SPECIFIER ** Power duct system is optional; delete if not required. Insert number of registers required. Up to 2 registers can be provided.
          19.Power Duct System: Heat Wave Power Duct System provided complete with liner, variable speed blower and ___ vent registers.
 
          H.Gas Fireplace: Direct vent; front view; Traditional Series Gas Fireplaces, Panorama P36; medium style with gas log set and traditional fire grate.
          ** NOTE TO SPECIFIER ** Select one of the following two models and delete the one not required.
          1.Front Face: 36 inches (914 mm) wide by 30-1/2 inches (775 mm) high.
          2.Framing dimensions: 36-1/4 inches (921 mm) wide by 36-1/4 inches (921 mm) high by 12-3/4 inches (324 mm) deep.
          3.Maximum Heater Input:
          a.Natural Gas: 30,000 BTU.
          b.Propane: 30,000 BTU.
          4.Efficiency - Steady State: 82 percent.
          5.Vent Location: Top
          6.Vent Size: 4 inch (102 mm) inner, 6-5/8 inch (168 mm) outer diameter.
          ** NOTE TO SPECIFIER ** Select one of the following natural gas or propane log sets and delete the one not required.
          7.Gas Log Set: Natural gas, millivolt ignition, standing pilot.
          8.Gas Log Set: Propane, millivolt ignition, standing pilot.
          ** NOTE TO SPECIFIER ** Select one of the following Front Styles and delete the ones not required.
          9.Flush Front Style:
          ** NOTE TO SPECIFIER ** Select optional flush trim finish if required. Delete if not required.
          a.Flush Front Trim.
          1)Brushed Stainless Steel Finish.
          ** NOTE TO SPECIFIER ** Select optional louver finish if required. Delete if not required.
          b.Louvers.
          1)Black Finish.
          2)Black/Brushed Stainless Steel Finish.
          3)Black/Gold Finish.
          ** NOTE TO SPECIFIER ** Select optional finish trim if required. Delete if not required.
          c.Finishing Trim.
          1)3-sided, Black.
          2)4-sided, Black.
          10.Full Screen Style:
          ** NOTE TO SPECIFIER ** Select door finish if required. Delete if not required.
          a.Doors.
          1)Black.
          2)Brushed Nickel.
          3)Brushed Copper.
          4)Midnight Brown.
          5)Midnight Gray.
          11.Double Screen Door Front Style:
          a.Door Finish.
          1)Black Finish.
          ** NOTE TO SPECIFIER ** Select optional louver finish if required. Delete if not required.
          b.Louvers.
          1)Black Finish.
          2)Black/Brushed Stainless Steel Finish.
          3)Black/Gold Finish.
          12.Bay Glass Front Style:
          ** NOTE TO SPECIFIER ** Select louver finish if required. Delete if not required.
          a.Bay Louvers.
          1)Black Finish.
          2)Brushed Stainless Steel Finish.
          3)Gold Finish
          ** NOTE TO SPECIFIER ** Select 3 panel screen door if required; delete if not required..
          13.Tripoli Panel Screen and Frame.
          14.Kensington Surround:
          ** NOTE TO SPECIFIER ** Select faceplate finish, keystone finish and door style. Delete if not required.
          a.Faceplate finish
          1)Smithy Black Finish.
          b.Door Style
          1)3 Panel Screen Door.
          c.Keystone finish
          1)Keystone, Smithy Black Finish.
          15.Balmoral Surround:
          ** NOTE TO SPECIFIER ** ** Select faceplate finish, keystone finish and door style. Delete if not required.
          a.Faceplate finish
          1)Tawny Copper Finish.
          2)Smithy Black Finish.
          b.Door Style
          1)2 Panel Screen Door.
          16.Brick Panels:
          ** NOTE TO SPECIFIER ** Select panels required and delete the one not required.
          a.Regular Rustic Brown.
          b.Regular Old Town Red.
          c.Herringbone Rustic Brown.
          ** NOTE TO SPECIFIER ** Wall thermostat is optional; delete if not required.
          17.Wall thermostat.
          ** NOTE TO SPECIFIER ** Remote control is optional; select type required and delete if not required.
          18.Remote Control:
          a.Basic handheld remote.
          b.FireGenie handheld remote.
          c.FireWizard handheld remote.
          ** NOTE TO SPECIFIER ** Wall switch is optional; delete if not required.
          19.Wall switch.
          ** NOTE TO SPECIFIER ** Blower kit is optional; delete if not required.
          20.Blower kit.
          ** NOTE TO SPECIFIER ** Power duct system is optional; delete if not required. Insert number of registers required. Up to 2 registers can be provided.
          21.Power Duct System: Heat Wave Power Duct System provided complete with liner, variable speed blower and ___ vent registers.
          ** NOTE TO SPECIFIER ** Heat Release system is optional; delete if not required. Use to release warm air from the fireplace to the outside of the building.
          22.Heat Release System: Heat Release Kit provided complete with liner, variable speed blower, vent hood, hardware, on/off switch.
 
          I.Gas Fireplace: Direct vent; front view; Traditional Series Gas Fireplaces, Panorama P36D; deep medium style with gas log set and traditional fire grate.
          ** NOTE TO SPECIFIER ** Select one of the following two models and delete the one not required.
          1.Front Face: 36 inches (914 mm) wide by 30-1/2 inches (775 mm) high.
          2.Framing dimensions: 37-1/4 inches (946 mm) wide by 36-1/4 inches (921 mm) high by 17-1/8 inches (435 mm) deep.
          3.Maximum Heater Input:
          a.Natural Gas: 30,000 BTU.
          b.Propane: 30,000 BTU.
          4.Efficiency - Steady State: 82 percent.
          5.Vent Location: Top
          6.Vent Size: 5 inch (127 mm) inner, 6-5/8 (168 mm) outer diameter.
          ** NOTE TO SPECIFIER ** Select one of the following natural gas or propane log sets and delete the one not required.
          7.Gas Log Set: Natural gas, millivolt ignition, standing pilot.
          8.Gas Log Set: Propane, millivolt ignition, standing pilot.
          ** NOTE TO SPECIFIER ** Select one of the following Front Styles and delete the ones not required.
          9.Flush Front Style:
          ** NOTE TO SPECIFIER ** Select optional flush trim finish if required. Delete if not required.
          a.Flush Front Trim.
          1)Brushed Stainless Steel Finish.
          ** NOTE TO SPECIFIER ** Select optional louver finish if required. Delete if not required.
          b.Louvers.
          1)Black Finish.
          2)Black/Brushed Stainless Steel Finish.
          3)Black/Gold Finish.
          ** NOTE TO SPECIFIER ** Select optional finishing trim if required. Delete if not required.
          c.Finishing Trim:
          1)3-sided, Black.
          2)4-sided, Black.
          ** NOTE TO SPECIFIER ** Select optional full screen if required. Delete if not required.
          10.Full Screen Style:
          ** NOTE TO SPECIFIER ** Select door finish if required. Delete if not required.
          a.Doors.
          1)Black.
          2)Brushed Nickel.
          3)Brushed Copper.
          4)Midnight Brown.
          5)Midnight Gray.
          11.Double Screen Door Front Style:.
          ** NOTE TO SPECIFIER ** Select optional flush trim finish if required. Delete if not required.
          a.Door Finish.
          1)Black Finish.
          ** NOTE TO SPECIFIER ** Select optional louver finish if required. Delete if not required.
          b.Louvers.
          1)Black Finish.
          2)Brushed Stainless Steel Finish.
          3)Gold Finish.
          12.Bay Glass Front Style:
          ** NOTE TO SPECIFIER ** Select louver finish if required. Delete if not required.
          a.Bay Louvers.
          1)Black Finish.
          2)Brushed Stainless Steel Finish.
          3)Gold Finish.
          ** NOTE TO SPECIFIER ** Select 3 panel screen door if required; delete if not required..
          13.Tripoli Panel Screen and Frame.
          14.Kensington Surround:
          ** NOTE TO SPECIFIER ** Select faceplate finish, keystone finish and door style. Delete if not required.
          a.Faceplate finish.
          1)Smithy Black Finish..
          b.Door Style.
          1)3 Panel Screen Door.
          c.Keystone finish.
          1)Keystone, Smithy Black Finish.
          15.Balmoral Surround:
          ** NOTE TO SPECIFIER ** ** Select faceplate finish, keystone finish and door style. Delete if not required.
          a.Faceplate finish.
          1)Tawny Copper Finish.
          2)Smithy Black Finish.
          b.Door Style.
          1)2 Panel Screen Door.
          16.Brick Panels:
          ** NOTE TO SPECIFIER ** Select panels required and delete the one not required.
          a.Regular Rustic Brown.
          b.Regular Old Town Red.
          c.Herringbone Rustic Brown.
          ** NOTE TO SPECIFIER ** Wall thermostat is optional; delete if not required.
          17.Wall thermostat.
          ** NOTE TO SPECIFIER ** Remote control is optional; select type required and delete if not required.
          18.Remote Control:
          a.Basic handheld remote.
          b.FireGenie handheld remote.
          c.FireWizard handheld remote.
          19.Wall switch.
          ** NOTE TO SPECIFIER ** Blower kit is optional; delete if not required.
          20.Blower kit.
          ** NOTE TO SPECIFIER ** Power duct system is optional; delete if not required. Insert number of registers required. Up to 2 registers can be provided.
          21.Power Duct System: Heat Wave Power Duct System provided complete with liner, variable speed blower and ___ vent registers.
          ** NOTE TO SPECIFIER ** Heat Release system is optional; delete if not required. Use to release warm air from the fireplace to the outside of the building.
          22.Heat Release System: Heat Release Kit provided complete with liner, variable speed blower, vent hood, hardware, on/off switch.
 
          J.Gas Fireplace: Direct vent; front view; Traditional Series Gas Fireplaces, Panorama P40; large style with gas log set and traditional fire grate.
          ** NOTE TO SPECIFIER ** Select one of the following two models and delete the one not required.
          1.Front Face: 40 inches (1016 mm) wide by 34 inches (864 mm) high.
          2.Framing dimensions: 40-1/2 inches (1029 mm) wide by 42-1/2 inches (1080 mm) high by 20-1/16 inches (508 mm) deep.
          3.Maximum Heater Input:
          a.Natural Gas: 45,000 BTU.
          b.Propane: 43,000 BTU.
          4.Efficiency - Steady State: 80 percent.
          5.Vent Location: 45 degrees
          6.Vent Size: 5 inch (127 mm) inner, 8 inch (203 mm) outer diameter.
          ** NOTE TO SPECIFIER ** Select one of the following natural gas or propane log sets and delete the one not required.
          7.Gas Log Set: Natural gas, millivolt ignition, standing pilot.
          8.Gas Log Set: Propane, millivolt ignition, standing pilot.
          9.Flush Front Style:
          a.Finishing Trim.
          1)3-sided, Black
          b.Louvers.
          1)Black Finish.
          2)Black/Gold Finish.
          10.Full Screen Style:
          ** NOTE TO SPECIFIER ** Select door finish if required. Delete if not required.
          a.Doors
          1)Black.
          11.Brick Panels:
          ** NOTE TO SPECIFIER ** Select panels required and delete the one not required.
          a.Regular Rustic Brown.
          b.Regular Old Town Red.
          12.Blower kit.
          13.Remote Control:
          a.FireWizard handheld remote.
          ** NOTE TO SPECIFIER ** Power duct system is optional; delete if not required. Insert number of registers required. Up to 2 registers can be provided.
          14.Power Duct System: Heat Wave Power Duct System provided complete with liner, variable speed blower and ___ vent registers.
          ** NOTE TO SPECIFIER ** Heat Release system is optional; delete if not required. Use to release warm air from the fireplace to the outside of the building.
          15.Heat Release System: Heat Release Kit provided complete with liner, variable speed blower, vent hood, hardware, on/off switch.
 
          K.Gas Fireplace: Direct vent; front view; Traditional Series Gas Fireplaces, Panorama P42; large style with gas log set and traditional fire grate.
          ** NOTE TO SPECIFIER ** Select one of the following two models and delete the one not required.
          1.Front Face: 40 inches (1016 mm) wide by 34 inches (864 mm) high.
          2.Framing dimensions: 40-1/4 inches (1029 mm) wide by 36-5/8 inches (930 mm) high by 19 inches (480 mm) deep.
          3.Maximum Heater Input:
          a.Natural Gas: 35,000 BTU.
          b.Propane: 35,000 BTU.
          4.Efficiency - Steady State: 83 percent.
          5.Vent Location: Top
          6.Vent Size: 4 inch (102 mm) inner, 6-5/8 inch (168 mm) outer diameter.
          ** NOTE TO SPECIFIER ** Select one of the following natural gas or propane log sets and delete the one not required.
          7.Gas Log Set: Natural gas, millivolt ignition, standing pilot.
          8.Gas Log Set: Propane, millivolt ignition, standing pilot.
          ** NOTE TO SPECIFIER ** Select one of the following Front Styles and delete the ones not required.
          9.Flush Front Style:
          ** NOTE TO SPECIFIER ** Select optional flush finishing trim if required. Delete if not required.
          a.Finishing Trim.
          1)3-sided, Black.
          ** NOTE TO SPECIFIER ** Select optional louver finish if required. Delete if not required.
          b.Louvers.
          1)Black Finish.
          2)Black/Brushed Stainless Steel Finish.
          3)Black/Gold Finish.
          10.Full Screen Style:
          ** NOTE TO SPECIFIER ** Select door finish if required. Delete if not required.
          a.Doors.
          1)Black.
          2)Brushed Nickel.
          3)Brushed Copper.
          4)Midnight Brown.
          5)Midnight Gray.
          11.Double Screen Door Front Style:
          ** NOTE TO SPECIFIER ** Select optional flush finish if required. Delete if not required.
          a.Door Finish.
          1)Black Finish.
          ** NOTE TO SPECIFIER ** Select optional louver finish if required. Delete if not required.
          b.Louvers.
          1)Black Finish.
          2)Black/Brushed Stainless Steel Finish.
          3)Black/Gold Finish.
          12.Bay Glass Front Style:
          ** NOTE TO SPECIFIER ** Select louver finish if required. Delete if not required.
          a.Bay Louvers.
          1)Black Finish.
          2)Black/Brushed Stainless Steel Finish.
          3)Black/Gold Finish.
          13.Brick Panels:
          ** NOTE TO SPECIFIER ** Select panels required and delete the one not required.
          a.Regular Rustic Brown.
          b.Regular Old Town Red.
          ** NOTE TO SPECIFIER ** Wall thermostat is optional; delete if not required.
          14.Wall thermostat.
          ** NOTE TO SPECIFIER ** Remote control is optional; select type required and delete if not required.
          15.Remote Control:
          a.Basic handheld remote.
          b.FireGenie handheld remote.
          c.FireWizard handheld remote.
          16.Wall switch.
          ** NOTE TO SPECIFIER ** Power duct system is optional; delete if not required. Insert number of registers required. Up to 2 registers can be provided.
          17.Power Duct System: Heat Wave Power Duct System provided complete with liner, variable speed blower and ___ vent registers.
          ** NOTE TO SPECIFIER ** Heat Release system is optional; delete if not required. Use to release warm air from the fireplace to the outside of the building.
          18.Heat Release System: Heat Release Kit provided complete with liner, variable speed blower, vent hood, hardware, on/off switch.
 
          L.Gas Fireplace: Direct vent; front view; Traditional Series Gas Fireplaces, Panorama P48; large style with gas log set and traditional fire grate.
          ** NOTE TO SPECIFIER ** Select one of the following two models and delete the one not required.
          1.Front Face: 48 inches (1219 mm) wide by 41 inches (1041 mm) high.
          2.Framing dimensions: 48-1/2 inches (1232 mm) wide by 47-1/2 inches (1207 mm) high by 26-1/4 inches (667 mm) deep.
          3.Maximum Heater Input:
          a.Natural Gas: 51,000 BTU.
          b.Propane: 48,000 BTU.
          4.Efficiency - Steady State: 70 percent.
          5.Vent Location: 45 degrees
          6.Vent Size: 5 inch (127 mm) inner, 8 inch (203 mm) outer diameter.
          ** NOTE TO SPECIFIER ** Select one of the following natural gas or propane log sets and delete the one not required.
          7.Gas Log Set: Natural gas, millivolt ignition, standing pilot.
          8.Gas Log Set: Propane, millivolt ignition, standing pilot.
          ** NOTE TO SPECIFIER ** Select one of the following Front Styles and delete the ones not required.
          9.Flush Front Style:
          ** NOTE TO SPECIFIER ** Select optional flush finishing trim if required. Delete if not required.
          a.Finishing Trim.
          1)3-sided, Black.
          ** NOTE TO SPECIFIER ** Select optional louver finish if required. Delete if not required.
          b.Louvers.
          1)Black Finish.
          2)Black/Brushed Stainless Steel Finish.
          3)Black/Gold Finish.
          10.Double Screen Door Front Style:
          ** NOTE TO SPECIFIER ** Select optional flush finish if required. Delete if not required.
          a.Door Finish.
          1)Black Finish.
          ** NOTE TO SPECIFIER ** Select optional louver finish if required. Delete if not required.
          b.Louvers.
          1)Black Finish.
          2)Brushed Stainless Steel Finish.
          3)Gold Finish.
          11.Bay Glass Front Style:
          ** NOTE TO SPECIFIER ** Select louver finish if required. Delete if not required.
          a.Bay Louvers.
          1)Black Finish.
          2)Black/Brushed Stainless Steel Finish.
          3)Black/Gold Finish.
          ** NOTE TO SPECIFIER ** Select finishing trim if required. Delete if not required.
          b.Finishing Trim
          1)3-sided, Black
          12.Brick Panels:
          ** NOTE TO SPECIFIER ** Select panels required and delete the one not required.
          a.Regular Rustic Brown.
          b.Regular Old Town Red.
          c.Herringbone Rustic Brown.
          ** NOTE TO SPECIFIER ** Wall thermostat is optional; delete if not required.
          13.Wall thermostat.
          ** NOTE TO SPECIFIER ** Remote control is optional; select type required and delete if not required.
          14.Remote Control:
          a.Basic handheld remote.
          b.FireGenie handheld remote.
          c.FireWizard handheld remote.
          15.Wall switch.
          ** NOTE TO SPECIFIER ** Blower kit is optional; delete if not required.
          16.Blower kit.
          ** NOTE TO SPECIFIER ** Power duct system is optional; delete if not required. Insert number of registers required. Up to 2 registers can be provided.
          17.Power Duct System: Heat Wave Power Duct System provided complete with liner, variable speed blower and ___ vent registers.
          ** NOTE TO SPECIFIER ** Heat Release system is optional; delete if not required. Use to release warm air from the fireplace to the outside of the building.
          18.Heat Release System: Heat Release Kit provided complete with liner, variable speed blower, vent hood, hardware, on/off switch.
 
          M.Gas Fireplace: Direct vent; two sided; Traditional Series Gas Fireplaces, Panorama P121; See Through style with gas log set and traditional fire grate.
          ** NOTE TO SPECIFIER ** Select one of the following two models and delete the one not required.
          1.Front Face: 43-1/2 inches (1105 mm) wide by 36 inches (914 mm) high.
          2.Framing dimensions: 46-3/4 inches (1187 mm) wide by 42-1/2 inches (1080 mm) high by 25 inches (635 mm) deep. Heater Input: 40,000 BTU natural gas and 39,000 BTU propane.
          3.Maximum Heater Input:
          a.Natural Gas: 40,000 BTU.
          b.Propane: 39,000 BTU.
          4.Efficiency - Steady State: 76 percent.
          5.Vent Location: 45 degrees
          6.Vent Size: 4 inch (102 mm) inner, 6-5/8 inch (168 mm) outer diameter.
          ** NOTE TO SPECIFIER ** Select one of the following natural gas or propane log sets and delete the one not required.
          7.Gas Log Set: Natural gas, millivolt ignition, standing pilot.
          8.Gas Log Set: Propane, millivolt ignition, standing pilot.
          ** NOTE TO SPECIFIER ** Select one of the following Front Styles and delete the ones not required.
          9.Flush Front Style:
          ** NOTE TO SPECIFIER ** Select optional flush trim finish if required. Delete if not required.
          a.Flush Front Trim. (Back and Front).
          1)Brushed Stainless Steel Finish.
          ** NOTE TO SPECIFIER ** Select optional louver finish if required. Delete if not required.
          b.Louvers. (Back and Front).
          1)Black Finish.
          2)Brushed Stainless Steel Finish.
          3)Gold Finish.
          ** NOTE TO SPECIFIER ** Select optional grill if required. Delete if not required.
          c.Decorative Grill (Back and Front).
          1)Black.
          d.Finishing Trim (Back and Front).
          1)3-sided, Black.
          10.Brick Panels:
          a.Regular Old Town Red.
          11.Blower kit, variable speed with wall switch.
          ** NOTE TO SPECIFIER ** Wall thermostat is optional; delete if not required.
          12.Wall thermostat.
          ** NOTE TO SPECIFIER ** Remote control is optional; select type required and delete if not required.
          13.Remote Control:
          a.Basic handheld remote.
          b.FireGenie handheld remote.
          c.FireWizard handheld remote.
 
          N.Gas Fireplace: Direct vent; two sided; Traditional Series Gas Fireplaces, Panorama P121RC (Right Corner) and P121LC (Left Corner); Corner style with gas log set and traditional fire grate.
          ** NOTE TO SPECIFIER ** Select one of the following two models and delete the one not required.
          1.Front Face: 41-1/2 inches (1054 mm) wide by 36 inches (914 mm) high.
          2.Framing dimensions: 45 inches (1143 mm) wide by 42-1/2 inches (1080 mm) high by 26-13/16 inches (681 mm) deep.
          3.Maximum Heater Input:
          a.Natural Gas: 40,000 BTU.
          b.Propane: 39,000 BTU.
          4.Efficiency - Steady State: 75 percent.
          5.Vent Location: 45 degrees, Corner.
          6.Vent Size: 5 inch (127 mm) inner, 6-5/8 inch (168 mm) outer diameter.
          ** NOTE TO SPECIFIER ** Select one of the following natural gas or propane log sets and delete the one not required.
          7.Gas Log Set: Natural gas, millivolt ignition, standing pilot.
          8.Gas Log Set: Propane, millivolt ignition, standing pilot.
          ** NOTE TO SPECIFIER ** Select one of the following Front Styles and delete the ones not required.
          9.Flush Front Style:
          ** NOTE TO SPECIFIER ** Select optional flush trim finish if required. Delete if not required.
          a.Flush Front Trim. (Front and Side).
          1)Brushed Stainless Steel Finish.
          ** NOTE TO SPECIFIER ** Select optional louver finish if required. Delete if not required.
          b.Louvers. (Front and Side).
          1)Black Finish.
          2)Brushed Stainless Steel Finish.
          3)Gold Finish.
          c.Decorative Grill. (Front and Side).
          1)Black.
          10.Brick Panels:
          a.Regular Old Town Red.
          11.Blower kit, variable speed with wall switch.
          ** NOTE TO SPECIFIER ** Wall thermostat is optional; delete if not required.
          12.Wall thermostat.
          ** NOTE TO SPECIFIER ** Remote control is optional; select type required and delete if not required.
          13.Remote Control:
          a.Basic handheld remote.
          b.FireGenie handheld remote.
          c.FireWizard handheld remote.
 
          O.Gas Fireplace: Direct vent; three sided; Traditional Series Gas Fireplaces, Panorama P131; Pier style with gas log set and traditional fire grate.
          ** NOTE TO SPECIFIER ** Select one of the following two models and delete the one not required.
          1.Front Face: 41-1/2 inches (1054 mm) wide by 36 inches (914 mm) high.
          2.Framing dimensions: 45 inches (1143 mm) wide by 42-1/2 inches (1080 mm) high by 25 inches (635 mm) deep. Heater Input: 40,000 BTU natural gas and 39,000 BTU propane.
          3.Maximum Heater Input:
          a.Natural Gas: 40,000 BTU.
          b.Propane: 39,000 BTU.
          4.Efficiency - Steady State: 75 percent.
          5.Vent Location: 45 degrees, Corner.
          6.Vent Size: 4 inch (102 mm) inner, 6-5/8 inch (168 mm) outer diameter.
          ** NOTE TO SPECIFIER ** Select one of the following natural gas or propane log sets and delete the one not required.
          7.Gas Log Set: Natural gas, millivolt ignition, standing pilot.
          8.Gas Log Set: Propane, millivolt ignition, standing pilot.
          ** NOTE TO SPECIFIER ** Select one of the following Front Styles and delete the ones not required.
          9.Flush Front Style:
          a.Flush Front Trim. (Front, Back, and Side).
          1)Brushed Stainless Steel Finish.
          ** NOTE TO SPECIFIER ** Select optional louver finish if required. Delete if not required.
          b.Louvers. (Front, Back, and Side).
          1)Black Finish.
          2)Brushed Stainless Steel Finish.
          3)Gold Finish.
          c.Decorative Grills. (Front, Back, and Side) .
          1)Black.
          10.Brick Panels:
          a.Regular Old Town Red.
          ** NOTE TO SPECIFIER ** Blower kit is optional; delete if not required.
          11.Blower kit, variable speed with wall switch.
          ** NOTE TO SPECIFIER ** Wall thermostat is optional; delete if not required.
          12.Wall thermostat.
          ** NOTE TO SPECIFIER ** Remote control is optional; select type required and delete if not required.
          13.Remote Control:
          a.Basic handheld remote.
          b.FireGenie handheld remote.
          c.FireWizard handheld remote.
          ** NOTE TO SPECIFIER ** Wall switch is optional; delete if not required.
          14.Wall switch.
 
          P.Gas Fireplace: Direct vent; front view; Traditional Gas Fireplaces, Excalibur P90 Medium; Arched face style with gas log set and traditional fire grate.
          ** NOTE TO SPECIFIER ** Select one of the following two models and delete the one not required.
          1.Front Face: 37 inches (940 mm) wide by 29-1/4 inches (743 mm) high.
          2.Framing dimensions: 46-1/2 inches (1181 mm) wide by 46-3/8 inches (1168 mm) high by 19-1/2 inches (495 mm) deep.
          3.Maximum Heater Input:
          a.Natural Gas: 35,000 BTU.
          b.Propane: 35,000 BTU.
          4.Efficiency - Steady State: 75 percent.
          5.Vent Location: Top.
          6.Vent Size: 4 inch (127 mm) inner, 6-5/8 inch (168 mm) outer diameter.
          ** NOTE TO SPECIFIER ** Select one of the following natural gas or propane log sets and delete the one not required.
          7.Gas Log Set: Natural gas, millivolt ignition, standing pilot.
          8.Gas Log Set: Propane, millivolt ignition, standing pilot.
          ** NOTE TO SPECIFIER ** Select one of the following Front Styles and delete the ones not required.
          9.Flush Front Style:
          ** NOTE TO SPECIFIER ** Select optional screen door and finish if required. Delete if not required.
          a.Screen Door.
          1)Double Black Finish.
          2)Double Polished Gold Finish.
          3)Double Antique Gold Finish.
          4)Double Antique Copper Finish.
          5)Double Antique Nickel Finish.
          ** NOTE TO SPECIFIER ** Select optional surround and finish if required. Delete if not required.
          b.Arch Surround.
          1)Polished Gold Finish.
          2)Antique Nickel Finish.
          3)Antique Copper Finish.
          4)Antique Gold Finish.
          5)Black Finish.
          ** NOTE TO SPECIFIER ** Select optional door accent and finish if required. Delete if not required.
          c.Door Accent.
          1)Polished Gold Finish.
          2)Polished Nickel Finish.
          ** NOTE TO SPECIFIER ** Select optional surround accent and finish if required. Delete if not required.
          d.Surround Accent.
          1)Polished Gold Finish.
          2)Polished Nickel Finish.
          ** NOTE TO SPECIFIER ** Brick panels are optional, delete if not required.
          10.Brick Panels:
          ** NOTE TO SPECIFIER ** Select panels required and delete the one not required.
          a.Regular Rustic Brown.
          b.Regular Old Town Red.
          c.Herringbone Rustic Brown.
          ** NOTE TO SPECIFIER ** Wall thermostat is optional; delete if not required.
          11.Wall thermostat.
          ** NOTE TO SPECIFIER ** Remote control is optional; select type required and delete if not required.
          12.Remote Control:
          a.Basic handheld remote.
          b.FireGenie handheld remote.
          c.FireWizard handheld remote.
          13.Wall switch.
          ** NOTE TO SPECIFIER ** Power duct system is optional; delete if not required. Insert number of registers required. Up to 2 registers can be provided.
          14.Power Duct System: Heat Wave Power Duct System provided complete with liner, variable speed blower and ___ vent registers.
          ** NOTE TO SPECIFIER ** Heat Release system is optional; delete if not required. Use to release warm air from the fireplace to the outside of the building.
          15.Heat Release System: Heat Release Kit provided complete with liner, variable speed blower, vent hood, hardware, on/off switch.
 
          Q.Gas Fireplace: Direct vent; front view; Traditional Gas Fireplaces, Excalibur P95 Large; Arched face style with gas log set and traditional fire grate.
          ** NOTE TO SPECIFIER ** Select one of the following two models and delete the one not required.
          1.Front Face: 48-1/2 inches (1219 mm) wide by 41-3/4 inches (1061 mm) high.
          2.Framing dimensions: 53-3/8 inches (1346 mm) wide by 50-1/8 inches (1276 mm) high by 21-1/4 inches (533 mm) deep.
          3.Maximum Heater Input:
          a.Natural Gas: 45,000 BTU.
          b.Propane: 40,000 BTU.
          4.Efficiency - Steady State: 75 percent.
          5.Vent Location: Top.
          6.Vent Size: 5 inch (127 mm) inner, 8 inch (203 mm) outer diameter.
          ** NOTE TO SPECIFIER ** Select one of the following natural gas or propane log sets and delete the one not required.
          7.Gas Log Set: Natural gas, millivolt ignition, standing pilot.
          8.Gas Log Set: Propane, millivolt ignition, standing pilot.
          ** NOTE TO SPECIFIER ** Select one of the following Front Styles and delete the ones not required.
          9.Flush Front Style:
          ** NOTE TO SPECIFIER ** Select optional screen door and finish if required. Delete if not required.
          a.Screen Door.
          1)Double Black Finish.
          2)Double Polished Gold Finish.
          3)Double Antique Gold Finish.
          4)Double Antique Copper Finish.
          5)Double Antique Nickel Finish.
          ** NOTE TO SPECIFIER ** Select optional surround and finish if required. Delete if not required.
          b.Arch Surround.
          1)Polished Gold Finish.
          2)Antique Nickel Finish.
          3)Antique Copper Finish.
          4)Antique Gold Finish.
          5)Black Finish.
          ** NOTE TO SPECIFIER ** Select optional door accent and finish if required. Delete if not required.
          c.Door Accent.
          1)Polished Gold Finish.
          2)Polished Nickel Finish.
          ** NOTE TO SPECIFIER ** Brick panels are optional, delete if not required.
          10.Brick Panels:
          ** NOTE TO SPECIFIER ** Select panels required and delete the one not required.
          a.Regular Rustic Brown.
          b.Regular Old Town Red.
          c.Herringbone Rustic Brown.
          ** NOTE TO SPECIFIER ** Wall thermostat is optional; delete if not required.
          11.Wall thermostat.
          ** NOTE TO SPECIFIER ** Remote control is optional; select type required and delete if not required.
          12.Remote Control:
          a.Basic handheld remote.
          b.FireGenie handheld remote.
          c.FireWizard handheld remote.
          13.Wall switch.
          ** NOTE TO SPECIFIER ** Power duct system is optional; delete if not required. Insert number of registers required. Up to 2 registers can be provided.
          14.Power Duct System: Heat Wave Power Duct System provided complete with liner, variable speed blower and ___ vent registers.
          ** NOTE TO SPECIFIER ** Heat Release system is optional; delete if not required. Use to release warm air from the fireplace to the outside of the building.
          15.Heat Release System: Heat Release Kit provided complete with liner, variable speed blower, vent hood, hardware, on/off switch.
 
          2.3ACCESSORY MATERIALS
 
          A.Gas Connection: Flexible metal hose rated for gas service.
 
          B.Gas Piping: See Section 15145; by others.
 
          C.Shut-Off Valve: Manufacturer's Standard.
          ** NOTE TO SPECIFIER ** Heat Wave™ Kit is available for the following Gas Fireplace Models; L676, L676S, L900, P33, P33S, P36, P36D, P40, P42, P48, P90 and P95. The Heat Wave™ power duct kit allows you to direct heat into rooms up to 20 feet away, in any direction. Select one or two kits; delete if not required.
 
          D.Heat Wave Power Duct Kit: Kit comes complete with liner, variable speed blower, and vent register.
          1.1 Heat Wave Kit per unit.
          2.2 Heat Wave Kits per unit.
          ** NOTE TO SPECIFIER ** Heat Release™ Kit is available for the following Gas Fireplace Models; L676, L676S, L900, P36, P36D, P40, P42, P48, P90 and P95. The Heat Release kit allows you to expel warm air from the fireplace to the outside of the building. Delete if not required.
 
          E.Heat Release Kit: Kit comes complete with liner, blower, vent and vent hood.
          ** NOTE TO SPECIFIER ** Select one of the following vent types and delete the one not required. Coordinate with the Manufacturers venting requirements of the fireplace unit(s) specified.
 
          F.Vertical Flue Vent: Direct vent type, with connectors and weather cap; extend ________ inches (________ mm) above highest point of roof or beyond exterior wall surface.
          ** NOTE TO SPECIFIER ** The following Horizontal Flex Vent Termination Kit and AstroCapXL Termination Cap is optional. Select one of the following sizes and delete the ones not required.
 
          G.AstroCap XL Horizontal Flex Vent Kit
          1.4 foot kit horizontal termination and AstroCapXL
          2.6 foot kit horizontal termination and AstroCapXL
          3.10 foot kit horizontal termination and AstroCapXL
          ** NOTE TO SPECIFIER ** Vent Guard is a safety screen upgrade to the AstroCapXL Vent Cap; delete if not required.
          4.Vent Guard for AstroCapXL Termination Cap
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
          ** NOTE TO SPECIFIER ** Include the following paragraph if powered ventilators are provided. Delete if not required.
 
          C.Verify proper power supply and fuel source are available.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare framing opening and supporting surfaces using the methods recommended by the manufacturer and those that comply with local codes for achieving the best result for the substrate under the project conditions.
 
          C.Verify proper power supply and fuel source are available.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions and the requirements of authorities having jurisdiction.
 
          B.Fireplaces must be electrically grounded and installed in accordance with local codes or, in the absence of local codes, with the National Electrical Code, ANSI/NFPA 70, or the Canadian Electrical Code, CSA C22.1.
 
          C.Use manufacturer's fireplace and venting guidelines for minimum clearances to combustibles, walls, floor and finishes.
 
          D.Fireplaces must be vented in accordance with local codes or, in the absence of local codes, with the ANSI Z223.1, or in Canadian CAN/CSA B149.1 and CAN/CGA 2.17.
          ** NOTE TO SPECIFIER ** Include the following paragraph if Heat Wave Kit is specified. Delete if not required.
 
          E.Heat Wave Power Duct Kit shall be installed using manufacturers minimum framing and duct clearance requirements.
          ** NOTE TO SPECIFIER ** Include the following paragraph if Heat Release Kit is specified. Delete if not required.
 
          F.Heat Release Kit shall be installed using manufacturers minimum framing and duct clearance requirements.
 
          G.Upon completion of installation, visually inspect all exposed surfaces. Touch up scratches and abrasions with touch up paint recommended by the manufacturer; make imperfections invisible to the unaided eye from a distance of 5 feet (1.5 m).
 
          3.4PROTECTION
 
          A.Protect installed products, especially glass and faceplate finishes, until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION