| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Storage Shelving and Support Brackets | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Rakks Architectural Shelving and Hardware, which is located at: 254 Turnpike Rd. Westborough, MA 01581 Toll Free Tel: 800-826-6006 Tel: 781-455-8700 Fax: 781-455-8702 Email: sales@rakks.com Web: https://rakks.com [ Click Here ] for additional information. Founded in 1971, Rakks Architectural Shelving and Hardware has been a leader in the design, development and production of innovative architectural shelving systems. For over three decades. Our shelving has been the choice of architects, interior designers, store planners and design savvy consumers. Our ever-expanding product line provides attractive, flexible and affordable shelving and display solutions. In addition to shelving, we offer a selection of architectural specialty products that include brackets for the installation of counters, sills, vanities, benches and wood railings. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Storage shelving. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Wall mounted standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Pole supports. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Shelf support brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Counter and sill support brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Extruded aluminum shelves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Fixed floating extruded aluminum shelves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05500 - Metal Fabrications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06200 - Finish Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 06400 - Architectural Woodwork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 06410 - Architectural Wood Casework. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 09250 - Gypsum Board Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 11100 - Mercantile Storage and Display Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 11900 - Display Cases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Section 12350 - Specialty Casework. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | AAMA 605.2 - Voluntary Specification for High Performance Organic Coatings on Architectural Extrusions and Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | AAMA 606.1 - Voluntary Guide Specification and Inspection Methods for Integral Color Anodic Finishes for Architectural Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | AAMA 607.1 - Voluntary Guide Specification and Inspection Methods for Clear Anodic Finishes for Architectural Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM B 221 - Aluminum-Alloy Extruded Bar, Rod, Wire, Shape, and Tube. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit plan, section, elevation and perspective drawings as necessary to properly depict the design, fabrication and installation of each product specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each finish product specified, two samples representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten years experience in designing and fabricating unique aluminum storage systems, support brackets and other architectural specialties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five years demonstrated experience in installing products of the same type and scope as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Rakks Architectural Shelving and Hardware, which is located at: 254 Turnpike Rd.; Westborough, MA 01581; Toll Free Tel: 800-826-6006; Tel: 781-455-8700; Fax: 781-455-8702; Email: request info; Web: https://rakks.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | SCOPE / APPLICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide complete shelving system as detailed on Drawings consisting of modular components that can be field assembled using simple hand tools. System shall provide: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fully compatible components allowing integration into total system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Total shelf adjustability without slots or visible hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Capability to expand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Capability for disassembly, relocation, and reconfiguration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide wall mounted, heavy duty, welded aluminum brackets for supporting the following surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Counter tops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Work surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vanities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Benches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shelves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Displays. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Window sills. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | ___________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | WALL MOUNTED STANDARDS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Type: Channel type, extruded aluminum standard mounted on walls and designed to hold shelf support brackets inserted into channel ends or access slots and slid to desired position; Rakks Wall Standards as manufactured by Rakks Architectural Shelving and Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mounting: Surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mounting: Recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Length: As Noted on Contract Documents and Schedules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: _____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Profiles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Basic channel: Model - SC-Standard - 0.700 inch wide by 0.535 inch deep (18 mm x 14 mm) channel with projecting lips to retain shelf brackets, and designed for either surface or recessed mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Decorative profile: Model - SM-Standard - Surface mounted, M-shaped channel, 1.750 inches wide by 0.535 inch deep (44 mm x 18 mm), with flared sides and projecting lips to retain shelf brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Recessed profile: Model - SE-Standard - 1 inch wide by 0.625 inch deep (25 mm x 16 mm) channel with projecting lips to retain shelf support brackets and flanges to overlap 5/8 inch (16 mm) thick gypsum board when recessed mounted in gypsum board partition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Recessed glass application: Model - SG-Standard - 1.250 inches wide by 0.535 inch deep (32 mm x 18 mm) channel with projecting lips to retain shelf support bracket and flared sides designed for recessed application between two 1/4 inch (6 mm) thick glass, mirror, or wood panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Double channel: Model - SD-Standard - Surface mounted, 1.75 inch wide by 0.535 inch deep (44 mm x 18 mm) extrusion with two channels with projecting lips to retain adjacent shelf support brackets at either continuous or staggered shelf configurations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Heavy duty decorative profile: Model - SQ2-Standard - Surface mounted, heavy duty, channel with quarter round flanges, 1.625 inches wide by 0.625 inch deep (41 mm x 16 mm) and designed to retain shelf brackets and support heavy loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: As specified by the architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Black Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: White Powder-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Finish: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Access slots: Provide standards with slots in channels for insertion and removal of shelf support brackets. Size slots for type of bracket being provided. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | POLE SUPPORTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Type: Extruded aluminum poles with channels for supporting shelf support brackets, cabinets, doors, panels and other storage systems listed in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mounting Method: | |||||||||||||||||||||||||||||||||||||||||||||||||
Type A - Compression spring: Pole No. PL. Type B - Threaded compression mounts: Pole Nos. PC2, PC4, and PD6. Type C - Back wall supporting ties: Pole Nos. PL, PC2, PC4, PS4, and PD6. Type D - Integrated casework supports: Pole Nos. PS4 and PD6. Type E - Floor-to-ceiling anchor brackets: Pole Nos. PL, PC2, PC4, PS4, and PD6. Type F - L-bracket tied to supporting wall with mitered tie-pole: Pole PC2. Type G - Mitered tie-pole: Pole Nos. PL, PC2, PC4, PS4, and PD6. ** NOTE TO SPECIFIER ** Retain required mounting methods from the following paragraphs and coordinate with pole profiles being specified in Paragraph 2.4.C. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Compression Spring: Type A - Floor to ceiling poles with compression spring, sleeve, and top cap for supporting rear facing shelving and other loads braced against wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Threaded Compression Mounts: Type B - Floor to ceiling poles with threaded, non-skid, non-marking mounts at top and bottom that can be tightened to provide compression installation. Mounts contain two holes for additional fastening into floor or ceilings and to accommodate unbalanced loading. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Back wall Supporting Ties: Type C - Poles with bracket to connect top of pole to supporting wall in lieu of ceiling support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bracket Type: BT tie bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bracket Type: Non-mitered tie-pole and anchor brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Casework Supports: Type D - Pole integrated into casework and extending above counter top 48 inches (1219 mm) maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Anchor Brackets: Type E - L-shaped brackets with pre-drilled holes to anchor pole to floor and ceiling. Brackets slide into pole channels and are secured with screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | L-Bracket with Mitered Tie-Pole: Type F - Two-piece, mitered bracket assembly with pre-drilled holes to anchor pole to wall and to connect adjacent poles. Brackets slide into pole channels and are secured to wall with screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Mitered Tie-Pole Bracket: Type G - Mitered tie-pole brackets to anchor pole to wall. Brackets slide into pole channels and are secured to wall with screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Poles: Extruded aluminum pole supports shall contain two or more channels with projecting lips designed to hold shelf support brackets inserted into channel ends or access slots and slid into desired position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wall Storage Pole Used In Conjunction With Supporting Wall: Model - PL: 1 inch wide by 1 1/2 inches deep (25 mm x 38 mm) with front and back channels to accept shelf brackets and side channels that can accept screws for mounting cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Threaded Compression, Square Support Pole: Model - PC4: 1-1/2 inch (38 mm) square pole with channels on four sides to accept shelf support brackets or panels and designed to be installed with or without supporting wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Threaded Compression, Square Support Pole: Model - PC2:1-1/2 inch (38 mm) square pole with channels front and back to accept shelf support brackets and threaded side channels that can accept screws for mounting L-brackets and cabinets to be installed with or without supporting wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Single, Rectangular Support Pole: Model - PS4: 1 inch by 2 inch (25mm x 51 mm) rectangular pole with channels on four sides to receive shelf support brackets or panels and designed to be installed through counter top or floor to ceiling applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Double Channel Support Pole: Model - PD6: 2 inch (51 mm) square pole with double channels on front and back to receive adjacent shelf support brackets at either continuous or staggered shelf configurations and two side channels for shelf support brackets or panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Length: As noted on Contract Documents and Schedules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Length: _____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: As specified by the architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: Black Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Finish: White Powder-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Finish: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Spline Connectors: Provide 4 inch (102 mm) long aluminum splines to insert into channels of connecting poles. Secure splines with set screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Access Slots: Provide poles with slots in channels for insertion and removal of shelf support brackets. Size slots for type of bracket being provided. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Threaded Inserts: Where indicated on Drawings or required for screw attachment of cabinets and other components, provide threaded inserts designed to accept 1/4 - #20 screws. Inserts shall slide into pole channel and be secured with set screw. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Channel Covers: Model No. CC-096 PVC, snap-in channel covers. 96 inch (2438 mm) lengths. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish: Translucent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Door Hinges: Where indicated on Drawings or scheduled, provide polished aluminum door hinges for attachment to support poles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Channel Nut Plates: Where indicated on Drawings or scheduled, provide channel nut plates to install on poles and provide means for attachment of light fixtures, power strips, panels, and other accessory items. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Plates installed and removed from pole front: Model - NP-0832: 1/4 inch by 1-1/4 inch (6mm x 32 mm) plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Extra secure plates installed into end of pole or through access slot: Model - NP-0420: 1/2 inch by 1 inch (13mm x 25 mm) plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Grommets: Circular delrin grommets to epoxy into counter tops to receive casework mounted pole supports: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | For single rectangular support poles: 2-1/2 inch (64 mm) diameter grommets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | For double channel square poles: 3-1/2 inch (89 mm) diameter grommets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Pole Corner Adapters: Where scheduled or indicated on Drawings, provide screw applied channel extrusion installed in side recess of support pole to accommodate corner condition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Lamp Brackets: Where scheduled or indicated on Drawings, provide lamp bracket with hole to receive 1/2 inch (13 mm) diameter shaft of drafting lamp. Bracket shall slide in pole channel and be secured with set screw. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | SHELF SUPPORT BRACKETS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Rectangular Bracket: Fabricated from 1/4 inch (4 mm) thick extruded aluminum bar with steel pin to retain and hold bracket in support channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model No. _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Shelf Width: _____ inches (___mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Load Capacity: _____ pounds (_____kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Depth: 1-1/4 inches (32mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Depth: 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: As specified by the architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Black Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: White Powder-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Notched Rectangular Bracket: 1/4 inch (6 mm) thick rectangular aluminum bracket 2 inches (51 mm) deep with notch to receive hanger bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Hanger Bar: 1/4 inch (6 mm) thick by 1-1/4 inch (32 mm) high flat rectangular aluminum bar to be supported by pair of notched brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Hanger Bar: Extra stiff, J-shaped hanger bar 3/4 inch (19 mm) thick by 1-1/2 inches (38 mm) high to be supported by pair of notched brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Slanted Rectangular Bracket: Aluminum bracket cut to mount at a fixed angle. Bracket equipped with retaining pin at bottom to hold sloped shelf in place. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Slant Angle: _______ degrees from vertical. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Shelf Depth: _____ inches (___mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Load Capacity: _____ pounds (_____kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Depth: 1-1/4 inches (32mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Depth: 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: As specified by the architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Black Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: White Powder-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Waterfall Rectangular Bracket: Aluminum bracket with steel pins, cut to mount at a fixed angle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Slant Angle: _______ degrees from vertical. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Pin Spacing: ______ inches (___mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | umber of pins: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Shelf Depth: _____ inches (___mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Load Capacity: _____ pounds (_____kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Depth: 1-1/4 inches (32mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Depth: 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: As specified by the architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: Black Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Finish: White Powder-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Finish: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Heavy Duty Laboratory Bracket: Model - BR-012R: Tapered aluminum bracket with 1 inch (25 mm) wide, PVC extrusion pinned to top of bracket and pre-drilled to provided means of screw attaching shelves to brackets; Rakks T-Style Laboratory Bracket No. as manufactured by Rakks Architectural Shelving and Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 11 inches (279 mm) long with 2-1/8 inch (54 mm) maximum depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Load capacity: 100 pounds 45 kg. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: As specified by the architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Black Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: White Powder-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | T-Style Brackets With Shelf Attachment Plates: 1 inch (25 mm) wide PVC extrusions pinned to top of bracket and pre-drilled to provided means of screw attaching shelves to brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish: As specified by the architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Black Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: White Powder-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | PVC Flange Finish: Translucent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | PVC Flange Finish: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | PVC Flange Finish: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | "T" Style Brackets: Two-piece brackets for supporting glass or wood shelving up to 12 inches (305mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish: As specified by the architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish: Black Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: White Powder-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Retaining Pins: 5/32 inch (4 mm) diameter by 0.3 inch (8 mm) long steel pin to secure shelf from shifting on bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Shelf Couplers: 1 inch (25 mm) wide PVC extrusion pinned to top of bracket for supporting two adjoining shelves. Coupler is pre-drilled to allow shelves to be attached with screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Extrusion Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Extrusion Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Extrusion Color: Translucent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Tapered Bracket: Fabricated from aluminum T section providing a 1 inch (25 mm) wide horizontal surface to support shelf and notched at back end to engage channel of support standard or pole. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: BU-009: Tapering from 2 inches (51 mm) maximum depth by 9 inches (229 mm) nominal length to accommodate 9 to 11 inches (229 to 279 mm) wide shelves and 70 pounds (32 kg) load capacity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model: BU-012: Tapering from 2 inches (51 mm]) maximum depth by 11-3/4 inches (298 mm) nominal length to accommodate 12 to 14 inches (305 to 356 mm) wide shelves and 60 pound (27 kg) load capacity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Two-Piece Brackets: Fabricated from aluminum in two pieces to be placed above and below shelf and secured to channels of support standards and poles with set screws; Aria Style Brackets as manufactured by Rakks Architectural Shelving and Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Shelf Width: 5 inches to 12 inches. (127mm - 305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Bracket load capacity: 50 pounds (23 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model BA-001: Two curvilinear, open design pieces each 5 inches long by 1-3/8 inches deep (127 mm x 35 mm) to be installed above and below shelf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model BA-002: One curvilinear, open design piece 5 inches long by 1-3/8 inches deep (127 mm x 35 mm) to be installed below shelf and one L-shaped hold-down bracket to be installed above shelf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Tray Brackets: L-shaped and T-shaped brackets, 1-1/8 inches (29 mm) deep with bottom flanges to support shelves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Floating Display Brackets: 1/4 by 1/2 inch (6mm x 13 mm) bracket designed to fit into pre-cut groove in shelf to create "floating" appearance of shelf with no visible hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Universal Bookends: Provide wire formed 8 inches (230mm) long bookends with powdered paint coating in quantities scheduled for insertion in channels of wall standards and support poles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | Shelf Stiffeners: Where scheduled or indicated on Drawings, provide notched brackets and a 1/4 by 1 - 1/4 inch (6mm x 32 mm) aluminum bar with clear anodized finish. Use shelf stiffeners to provide additional shelf support and deflection control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | Desk Bracket: Where scheduled or indicated on Drawings provide 18 inch (457 mm) long T-shaped brackets with diagonal braces for support of work surface and capable of supporting 120 pounds (54 kilograms) per bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | L-brackets: Where scheduled provide 0.937 by 1.56 inch (24mm x 40 mm) L-shaped bracket designed to attach with a single screw to the threaded side channel of a support pole. Equip brackets with countersunk holes for anchoring wood shelf ends and retaining pins to hold extruded aluminum shelves securely in place. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | COUNTER AND SILL SUPPORT BRACKETS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: Support brackets fabricated by welding miter cut extruded aluminum sections, grinding and deburring sharp edges and welds, drilling holes for field attachment, and factory finishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Surface Mounted Counter Brackets: L-shaped bracket fabricated from aluminum T sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: EH-1209. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Depth: 13 inches (330mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Load capacity per bracket: 650 pounds (204 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model: EH-1212. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Depth: 18 inches (457mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Load capacity per bracket: 650 pounds (204 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model: EH-1818. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Depth: 24 inches (610mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Load capacity per bracket: 450 pounds (295 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model: EH-1824. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Depth: 30 inches (762mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Load capacity per bracket: 450 pounds (295 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: As specified by the architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Mill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Off-white powder-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Flush Mounted Counter Brackets: Fabricated from horizontal aluminum T section and vertical aluminum L section. Vertical leg designed to attach to side of supporting stud and be concealed by gypsum board or other wall finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: EH-1209FM. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Depth: 11 inches (279mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Load capacity per bracket: 430 pounds (195 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model: EH-1212FM. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Depth: 14 inches (356mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Load capacity per bracket: 430 pounds (195 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model: EH-1818FM. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Depth: 20 inches (508mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Load capacity per bracket: 300 pounds (136 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model: EH-1824FM. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Depth: 26 inches (660mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Load capacity per bracket: 300 pounds (136 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: As specified by the architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Mill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Off-white powder-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Faceplates: Provide 4 inch by 4 inch (102mm x 102 mm) aluminum faceplates with adhesive backing and notched to fit around vertical flange of flush mounted counter support bracket and conceal penetration through gypsum board providing neat, finished appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Custom EH Bracket: Custom sloped, surface mounted bracket for supporting sloping counter or shelf. Fabricated from aluminum T sections and pre drilled to provided means for anchoring bracket and attaching sloping surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size and shape: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Vertical leg: _____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sloping support leg: _____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Angle between legs: _____ degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: As specified by the architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Mill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Off-white powder-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Surface Mounted Sill Brackets: L-shaped bracket fabricated from structural aluminum angles for sills. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: FB-0404. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Depth: 3.5 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Load capacity per bracket: 150 pounds (68 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model: FB-0406. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Depth: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Load capacity per bracket: 120 pounds (54 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: As specified by the architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Mill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Off-white powder-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Vanity Brackets: Surface mounted bracket fabricated from miter cut and welded aluminum sections; with wooden strips on the front faces to provide for the convenient mounting, or removal, of laminated or solid surface panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Hardware: 1/4 inch x 2 inch (6 mm x 51 mm) Philips pan head sheet metal screws or heavy duty Toggle Bolts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Hardware: Heavy duty toggle bolts a for mounting into metal studs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Standard Configuration: C-shaped with vertical rear leg for attachment to wall, horizontal member for supporting vanity top, and vertical front leg with sloped return for attachment of front baffle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 18 inches (457 mm) depth below sink of attachment to wall by 21-1/2 inches (546 mm) from wall to face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Custom Configuration: Custom, as indicated on the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | A: _____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | B: _____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | C: _____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | D: _____ degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | E: _____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Mill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Face Plates: EH-FP22, 2.75 inch (70 mm) projection, 2 inch (51 mm) deep slot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Face Plates: EH-FP23, 2.75 inch (70 mm) projection, 3 inch (76 mm) deep slot.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Wire Management Grommets: Where indicated in the Contract Documents, provide brackets with holes and rubber grommets with 5/8 inch (16 mm) diameter opening to accommodate RJ-45 connector or wire ties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | BENCH SUPPORT BRACKETS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | EH-1416B Surface Mount Bench Bracket: Surface mounted bracket fabricated from aluminum T sections and predrilled to provided means for anchoring bracket and attaching three, 5 inch (127 mm) seating planks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size (height by depth): 14-1/4 by 15-3/4 inches (362 by 340 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Load capacity per bracket: 450 pounds (204 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: As specified by the architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Mill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Off-white powder-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | EHB Inside Wall Bench Bracket: Stud mounted bracket fabricated from aluminum T sections and predrilled to provided means for anchoring bracket to wall stud and attaching three, 5 inch (127 mm) seating planks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size (height by depth): 18 by 18-1/4 inches (457 by 464 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Load capacity per bracket: 450 pounds (204 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: As specified by the architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Mill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Off-white powder-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Single Arm Floor Mount Pedestal Bench Bracket: Floor mounted bracket fabricated from aluminum T sections and predrilled to provided means for anchoring bracket to wall stud and attaching three, 5 inch (127 mm) seating planks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size (height by depth): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 18 by 14 inches (457 by 356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 24 by 14 inches (607 by 356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Load capacity per bracket: 400 pounds (181 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: As specified by the architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Mill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Off-white powder-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Double Arm Floor Mount Pedestal Bench Bracket: Floor mounted bracket fabricated from aluminum T sections and predrilled to provided means for anchoring bracket to wall stud and attaching three, seating planks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Seating plank widths: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 5 inch (127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | (inch / mm) ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size (height by depth): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 18 by 16 inches (457 by 406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 24 by 16 inches (607 by 406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Load capacity per bracket: 400 pounds (181 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: As specified by the architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Mill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Off-white powder-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | EXTRUDED ALUMINUM SHELVES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Aluminum Shelves: Extruded aluminum sections with textured flat top and bottom ribs that can be used by combining the following sections to form shelving ranging in width from 4 to 18 inches (102 mm to 257 mm) widths in 2 inch (102 mm) increments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Deflection over a 36 inch (914mm) Span: 1/4 inch (6 mm) with a 60 pound (27 kg) load. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model SA-04: 4 inches (102 mm) wide shelf with one rounded edge and weighing 0.6 pounds per foot (0.89 kg per meter). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model SA-06: 6 inches (152 mm) wide shelf with one rounded edge and weighing 0.91 pounds per foot (1.35 kg per meter) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model SAF-06: 6 inches (152 mm) wide filler shelf with square edges and weighing 1.02 pounds per foot (1.52 kg per meter). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: As specified by the architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Length: Provide aluminum shelves in quantities and lengths as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Aluminum Shelf Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Shelf Lip Brackets: Where scheduled or indicated on Drawings, provide 2 inch (51 mm) aluminum shelf lip bar to be secured in notched brackets and to retain shelf and display material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Shelf-Hold-Down Clip: Where scheduled, provide clips to anchor aluminum shelf to support bracket. Secure clip to both bracket and shelf with set screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Shelf-Splines: Where extruded aluminum shelves are joined end-to end to form one continuous shelf, provide 5 inch (127 mm) long shelf spline with groove to fit over adjacent shelf ribs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Label holder: Where scheduled provide shelf holder designed to attach to front edge of aluminum shelf with concealed thumbscrew and to hold 1/2 inch (13 mm) high label. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shelf End Cap: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Model: SA-END. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Description: Decorative aluminum cap that fits securely to end of extruded aluminum shelves. Designed to provide a finished end and protects shelf ends in high traffic areas. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Sliding Book End: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Description: Adjustable wire bookend designed to provide a sturdy and adjustable bookend for shelves up to 14 inches (356 mm) deep. It is available in two sizes, six inch and eight inch (152 mm and 203 mm). Cold rolled steel wire form, powder coated in a silver color. Wire form attached to a laterally moving aluminum slide, in one of the channels on the underside of the aluminum shelf, affixed in any desired position by small knob. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Shelf Bridge Clip: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Model: SA-BRIDGE. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Description: Designed to provide a way to secure aluminum extruded shelves to L-Brackets with the retaining pin option, recommended for use with mitered tie poles to keep the poles from racking side to side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.9 | FIXED FLOATING EXTRUDED ALUMINUM SHELVES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fixed Floating Aluminum Shelves: Extruded aluminum, designed to support static loads up to 25 pounds per linear foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model SAFF-08: 8-1/2 inches (216 mm) wide with pre-drilled countersunk holes at 16 inch (406 mm) centers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Length: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Model SAFF-08-024, 24 inches (610 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Model SAFF-08-036, 36 inches (914 mm) l long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Model SAFF-08-052, 52 inches (1321 mm) l long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Model SAFF-08-068, 68 inches (1727 mm) l long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Model SAFF-08-084, 84 inches (2134 mm) l long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Model SAFF-08-098, 98 inches (2489 mm) l long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: As specified by the architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.10 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Material: Fabricate components from extruded aluminum sections complying with ASTM B221, 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fasteners: No. 6 Phillips flat head plated steel screws. Exposed to view fasteners finished to match standards and other components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Length: 1 1/4 inches (32mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Length: 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | COORDINATION - STORAGE SHELVING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate provision of shelving system with locations of other wall and ceiling mounted components such as visual display boards, casework, structural framing, light fixtures, and air diffusers to eliminate potential conflicts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Coordinate requirements for stud spacing, blocking, and auxiliary structural supports to ensure adequate means for installation of shelving system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Coordinate installation of shelving system with application of wall and ceiling finishes. To the extent possible install shelving components after finishes have been applied. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | COORDINATION - ALUMINUM SUPPORT BRACKETS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate provision of support brackets with design and fabrication of components to be supported to ensure compatibility of dimensions and load capacity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Coordinate requirements for stud spacing, blocking, and auxiliary structural supports to ensure adequate means for installation and anchorage of support brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Coordinate installation of flush mounted support brackets with application of gypsum board finish specified in Section 09250 - Gypsum Board Assemblies. Ensure that brackets are delivered to site and installed in a timely manner to allow for vertical bracket leg to be concealed by gypsum board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | After gypsum board has been applied to stud framing, install adhesive backed aluminum face plates around flush mounted brackets penetrating gypsum board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Coordinate installation of surface mounted support brackets with application of wall finishes. To the extent possible install brackets after finishes have been applied. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | INSTALLATION - STORAGE SHELVING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install shelving system and accessories in accordance with approved shop drawings and manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install shelving at locations and heights indicated on Drawings. Verify locations in field with Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install standards and other support components rigidly to supporting substrate so that components are secure, plumb, and level. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Install with fasteners of type, size, and quantity as supplied or recommended by shelving manufacturer for type of application and substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Ensure screws used to anchor wall standards are set flush and do not project into channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Provide double sided foam tape between adjoining sections of aluminum shelving to maintain alignment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Thoroughly clean and polish storage system components and protect from subsequent construction activities. Remove and replace damaged components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | INSTALLATION - ALUMINUM SUPPORT BRACKETS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install support brackets in accordance with reviewed shop drawings and manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install brackets at locations and heights indicated on Drawings. Verify locations in field with Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install brackets rigidly to substrate and blocking so that they are secure, plumb and aligned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Install with fasteners of type, size, and quantity as supplied or recommended by bracket manufacturer for type of application and substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.7 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||