MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 10800
 
         
TOILET, BATH, AND LAUNDRY ACCESSORIES
 
         
Copyright 2012 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Tubular Specialties Manufacturing, Inc.; grab bars and toilet accessories.
.
This section is based on the products of Tubular Specialties Manufacturing, Inc., which is located at:
13011 South Spring Street
Los Angeles, CA 90061-1685
Tel: 800-225-5876, 800-472-2227, or 310-515-4801
Fax: 310-217-0653
Email: tsm@calltsm.com
www.calltsm.com
.
Tubular Specialties Manufacturing (TSM) is a family business that was founded in 1966. The company has built a reputation for reliability, quality, service, and value. Also, true to its name, TSM prides itself on fabricating custom jobs with expertise and craftsmanship, whether it's modifying a product to other than standard dimensions or designing brand new concepts to accommodate particular project requirements.
.
TSM manufactures its products in Los Angeles and ships worldwide. Warehouses are located in Los Angeles, New Jersey, and Washington.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Grab bars.
 
          B.Shower and tub seats.
 
          C.Shower rods.
 
          D.Towel bars and holders.
 
          E.Toilet paper holders.
 
          F.Toilet room accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 08830 - Mirrors: Large unframed float glass mirrors adhered to substrates.
 
          B.Section 09300 - Tile: Ceramic washroom accessories.
 
          C.Section 10160 - Metal Toilet Compartments: Miscellaneous accessories supplied by compartment manufacturer.
 
          D.Section 10165 - Plastic Laminate Toilet Compartments: Miscellaneous accessories supplied by compartment manufacturer.
 
          E.Section 10170 - Plastic Toilet Compartments: Miscellaneous accessories supplied by compartment manufacturer.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM A 269 - Standard Specification for Seamless and Welded Austenitic Stainless Steel Tubing for General Service; 2001.
 
          B.ASTM A 653/A 653M - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process; 2001a.
 
          C.ASTM A 666 - Standard Specification for Annealed or Cold-Worked Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar; 2000.
 
          D.ASTM B 135 - Standard Specification for Seamless Brass Tube; 2000.
 
          E.ASTM B 135M - Standard Specification for Seamless Brass Tube (Metric); 2000.
 
          F.ASTM C 1036 - Standard Specification for Flat Glass; 2001.
 
          G.ASTM F 446 - Standard Consumer Safety Specification for Grab Bars and Accessories Installed in the Bathing Area; 1985 (Reapproved 1999).
 
          H.GSA CID A-A-3002 - Mirrors, Glass; U.S. General Services Administration; 1996.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including dimensions, finish information, details of function, and mounting details.
 
          C.Selection Samples: Manufacturer's standard color chips for selection of colors and finishes.
 
          D.Verification Samples: Submit samples of each product specified, illustrating color and finish.
          1.Approved samples will be returned to the Contractor and may be used in the project.
 
          E.Shop Drawings:
          1.Locate each specified unit in project.
          2.Indicate mounting height of each unit.
          3.Include anchoring and fastening details.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Provide factory-applied strippable vinyl coating to finished surfaces; leave in place until ready for final inspection.
 
          B.Store products in manufacturer's unopened packaging until ready for installation.
 
          1.6COORDINATION AND SEQUENCING
 
          A.Coordinate installation of bracing and backing to receive products of this section.
 
          B.Supply installation templates, required reinforcing, and recessed anchorage devices in timely fashion to installers of related work that will receive products of this section.
 
          1.7WARRANTY
 
          A.See Section 01780 - Closeout Submittals, for additional warranty requirements.
 
          B.Provide manufacturer's standard replacement warranty against defects in materials and workmanship.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if no mirrors are required for the project.
 
          C.Provide manufacturer's 15-year warranty against silver spoilage of mirrors.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if no hand dryers are required for the project.
 
          D.Provide manufacturer's standard 10-year warranty on hand dryers.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Tubular Specialties Mfg. Inc. (TSM), which is located at: 13011 S. Spring St. ; Los Angeles, CA 90061-1633; Toll Free Tel: 800-CALL-TSM; Tel: 310-515-5861; Fax: 310-217-0653; Email: request info; Web: www.calltsm.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS
 
          A.Stainless Steel Sheet: ASTM A 666, Type 304.
 
          B.Stainless Steel Tubing: ASTM A 269, Type 304.
 
          C.Galvanized Steel Sheet: ASTM A 653/A 653M, G60/Z180 zinc coating.
          ** NOTE TO SPECIFIER ** Delete paragraph above or the one below.
 
          D.Galvanized Steel Sheet: ASTM A 653/A 653M, G90/Z275 zinc coating.
          ** NOTE TO SPECIFIER ** Delete paragraph below if no brass products are required for project.
 
          E.Brass Tubing: ASTM B 135 (ASTM B 135M), Alloy C27400 yellow brass.
 
          F.Mirror Glass: Float glass, ASTM C 1036 Type I, Class 1, Quality Q2, with silvering, copper coating, and suitable protective organic coating in accordance with GSA CID A-A-3002.
 
          2.3GRAB BARS
 
          A.Basic Requirements: Comply with ASTM F 446 and ADA guidelines to withstand 300 lbs (1335 N) of loading.
          ** NOTE TO SPECIFIER ** Delete basic materials not required; delete options not required under each material retained. If more than one type is required, edit text to identify locations for each unique combination, add a schedule to the end of this section, or place a schedule on the drawings.
 
          B.Material: Stainless steel tubing.
          ** NOTE TO SPECIFIER ** 1 inch (25 mm) tubing no longer conforms to any building codes; however, it is still available and may be preferred for children's applications.
          1.Diameter: 1 inch (25 mm).
          2.Diameter: 1-1/4 inch (32 mm).
          3.Diameter: 1-1/2 inch (38 mm).
          ** NOTE TO SPECIFIER ** 18 gage is standard and 16 gage is available for all three diameters. 12 gage is available in 1-1/4 and 1-1/2 inch diameters only.
          4.Thickness: 18 gage; 0.049 inches (1.2 mm).
          5.Thickness: 16 gage; 0.065 inches (1.7 mm).
          6.Thickness: 12 gage; 0.109 inches (2.8 mm).
          7.Flanges: Exposed screw type, and as follows:
          a.Diamond-shaped, 3 x 2 inches (75 x 50 mm), standard duty, two screw holes, welded to bar.
          b.Diamond-shaped, 3 x 2 inches (75 x 50 mm), heavy duty, two screw holes, welded to bar.
          c.Circular, 3 inch (75 mm) diameter, standard duty, three screw holes.
          d.Circular, 3 inch (75 mm) diameter, heavy duty, three screw holes.
          8.Flanges: Concealed screw type, and as follows:
          a.Circular, 3 inch (75 mm) diameter, standard duty, 0.035 inch (0.9 mm) cover flange.
          b.Circular, 3 inch (75 mm) diameter, heavy duty, 0.035 inch (0.9 mm) cover flange.
          c.Circular, 3 inch (75 mm) diameter, standard duty, tenon base plate and 0.109 inch (2.8 mm) cover flange.
          d.Square, 2.5 inches (67 mm), standard duty, 0.035 inch (0.9 mm) cover flange.
          9.Finish: Satin stainless.
          a.Texture: Knurled texture.
          b.Texture: Embossed bubble pattern (Ripple Grip).
          c.Texture: Non-slip coating.
          10.Finish: Bright stainless.
          a.Texture: Knurled texture.
          b.Texture: Embossed bubble pattern (Ripple Grip).
          c.Texture: Non-slip coating.
          11.Finish: Peened stainless.
          12.Finish: Powder coating in color selected from manufacturer's standards.
          a.Texture: Embossed bubble pattern (Ripple Grip).
          b.Texture: Non-slip coating.
          13.Finish: Plated finish with clear baked enamel protective coating.
          a.Type: Bright Brass.
          b.Type: Satin Brass.
          c.Type: Antique Brass.
          d.Type: Antique Bronze.
          e.Type: Satin Bronze.
          f.Type: Black Nickel.
          g.Type: Bright Copper.
          h.Type: Bright Gold.
          i.Type: Satin Gold.
          j.Texture: Knurled texture.
          k.Texture: Non-slip coating.
 
          C.Material: Solid brass.
          1.Diameter: 1-1/4 inch (32 mm).
          2.Diameter: 1-1/2 inch (38 mm).
          3.Flanges: Concealed screw type, circular, 3 inch (75 mm) diameter, standard duty, 0.035 inch (0.9 mm) cover flange.
          ** NOTE TO SPECIFIER ** TSM recommends uncoated brass for most applications. It requires regular polishing with a good metal polish and a soft cotton cloth whenever tarnish appears. A light coat of paste auto wax containing carnauba wax will help protect the finish.
          4.Finish: Bright, uncoated.
          5.Finish: Satin, uncoated.
          ** NOTE TO SPECIFIER ** This coated finish is easily scratched (by vigorous cleaning, for example), allowing oxidation to begin and spread beneath the remaining clear coat.
          6.Finish: Bright, with clear baked enamel protective finish.
          7.Finish: Uncoated, with peened non-slip texture.
          8.Finish: Bright, clear coated with anti-slip coating.
 
          D.Grab Bar Configurations and Dimensions:
          ** NOTE TO SPECIFIER ** Delete two of the three paragraphs below. Normally, grab bars should be detailed on the drawings. However, if one or a small number of types is required, insert information in third paragraph, or retain second paragraph and include a schedule at the end of this section.
          1.Types: Provide multiple configurations in sizes as indicated on drawings.
          2.Types: Provide grab bars as scheduled.
          3.Types: Provide grab bars as follows:
          a.Configuration: __________.
          b.Overall dimensions: __________.
          c.Locations: _____________.
 
          2.4SHOWER SEATS
 
          A.General Requirements: Provide seats that are ADA compliant, designed to support not less than 250 pounds (1112 N) of static load. Provide framework of tubular stainless steel equipped with folding mechanism and other characteristics as specified below.
 
          B.Transfer Seats: L-shaped seats designed to accommodate transfer of wheelchair patient to shower stall, dimensions as indicated on the drawings.
          1.Frame: All welded construction, equipped with counterbalance mechanism.
          a.Finish: Standard satin finish stainless.
          b.Finish: Powder coating in color selected from manufacturer's standards.
          c.Finish: Plated finish as selected from manufacturer's standards.
          d.Finish: ___________.
          2.Frame: Mechanically assembled, without counterbalance mechanism.
          a.Finish: Standard satin finish stainless.
          b.Finish: Powder coating in color selected from manufacturer's standards.
          c.Finish: Plated finish as selected from manufacturer's standards.
          d.Finish: ___________.
          3.Seat: Cushion covered with Naugahyde®.
          a.Color: Standard white.
          b.Color: As selected from manufacturer's standards.
          c.Color: To match powder coating of frame.
          d.Color: ___________.
          4.Seat: Solid phenolic slats, ivory color.
          5.Seat: Solid phenolic slats, simulated woodgrain.
          ** NOTE TO SPECIFIER ** Seat type below is normally furnished only with mechanically assembled frame.
          6.Seat: One piece, slotted phenolic surface, ivory color.
 
          C.Compact Seats: Rectangular seats designed for roll-in showers, dimensions as indicated on the drawings.
          1.Frame: All welded construction, equipped with guide bracket and spring clip for folded position.
          a.Finish: Standard satin finish stainless.
          b.Finish: Powder coating in color selected from manufacturer's standards.
          c.Finish: Plated finish as selected from manufacturer's standards.
          d.Finish: ___________.
          2.Frame: Mechanically assembled, equipped with guide bracket and spring clip for folded position.
          a.Finish: Standard satin finish stainless.
          b.Finish: Powder coating in color selected from manufacturer's standards.
          c.Finish: Plated finish as selected from manufacturer's standards.
          d.Finish: ___________.
          3.Seat: Cushion covered with Naugahyde®.
          a.Color: Standard white.
          b.Color: As selected from manufacturer's standards.
          c.Color: To match powder coating of frame.
          d.Color: ___________.
          4.Seat: Solid phenolic slats, ivory color.
          5.Seat: Solid phenolic slats, simulated woodgrain.
          ** NOTE TO SPECIFIER ** Seat type below is normally furnished only with mechanically assembled frame.
          6.Seat: One piece, slotted phenolic surface, ivory color.
 
          2.5SHOWER RODS AND CURTAINS
          ** NOTE TO SPECIFIER ** Delete basic material not required; delete options not required under material retained. If more than one type is required, edit text to identify locations for each unique combination, add a schedule to the end of this section, or place a schedule on the drawings.
 
          A.Stainless Steel Shower Rods:
          1.Tubing Diameter: 1 inch (25 mm).
          2.Tubing Diameter: 1-1/4 inch (32 mm).
          3.Tubing Thickness: 18 gage; 0.049 inch (1.2 mm).
          4.Tubing Thickness: 20 gage; 0.035 inch (0.9 mm).
          5.Tubing Length: As indicated on drawings.
          6.Tubing Length: As scheduled.
          7.Tubing Length: ___________.
          8.Flanges: Round, 3 inch (75 mm) diameter, exposed screws.
          9.Flanges: Round, 3 inch (75 mm) diameter, concealed screws.
          10.Flanges: Round, 3 inch (75 mm) diameter with sleeve, concealed screws.
          11.Flanges, Square, 2-1/2 inch (68 mm), exposed screws.
          12.Flanges, Square, 2-1/2 inch (68 mm), concealed screws.
          13.Finish: Bright.
          14.Finish: Satin.
 
          B.Brass Shower Rods:
          1.Tubing Diameter: 1 inch (25 mm).
          2.Tubing Diameter: 1-1/4 inch (32 mm).
          3.Tubing Thickness: 18 gage; 0.049 inch (1.2 mm).
          4.Tubing Thickness: 16 gage; 0.065 inch (1.7 mm).
          5.Tubing Length: As indicated on drawings.
          6.Tubing Length: As scheduled.
          7.Tubing Length: ___________.
          8.Flanges: Round, 3 inch (75 mm) diameter, concealed screws.
          9.Flanges: Round, 3 inch (75 mm) diameter with sleeve, concealed screws.
          10.Finish: Bright.
          11.Finish: Satin.
 
          C.Shower Curtains: Provide hemmed fabric with reinforced hook holes spaced not more than 6 inches (76 mm) apart.
          1.Fabric: Vinyl sheet.
          a.Thickness: 8 mils (0.20 mm).
          b.Color: White.
          c.Color: Translucent.
          d.Color: Almond.
          2.Fabric: Flame-resistant vinyl-laminated fiberglass.
          a.Resistant to flame, static, bacteria, and mildew.
          b.Color: White.
          c.Color: Oatmeal.
          d.Color: Wheat.
          3.Fabric: Nylon.
          a.Cloth: 150 denier.
          b.Weights: Sew weights into bottom hem of curtain.
          c.Color: White.
          d.Color: As scheduled.
          e.Color: __________.
          4.Dimensions:
          a.Height: 72 inches (1829 mm)
          b.Widths as scheduled.
          c.Provide curtains not less than 12 inches wider than opening size.
          5.Hooks: Stainless steel wire with spring closure; satin finish.
          6.Hooks: Pear-shaped white polystyrene for 1 inch (25 mm) rods.
          7.Hooks: Round plastic, color as selected from manufacturer's standards.
 
          2.6MIRRORS
 
          A.Float Glass Mirrors: 1/4 inch (6 mm) thick mirrors framed in stainless steel, corners mitered and welded.
          1.Dimensions: As indicated on the drawings.
          2.Dimensions: As scheduled.
          3.Dimensions: ___________.
          4.Frame: Angle frame for snap-on mirror mounting system.
          a.Provide permanently tilted mirrors where indicated.
          ** NOTE TO SPECIFIER ** Paragraphs above and below are optional features.
          b.Provide mirrors with variable tilting mechanism where indicated.
          5.Frame: Channel frame for theft-resistant mounting system.
          6.Shelf: 5 inch (127 mm) deep stainless steel shelf for integral mounting with frame.
          7.Finish: Bright stainless.
          8.Finish: Satin stainless.
 
          B.Stainless Steel Mirrors: Frameless mirrors with bright annealed finish, for installation by vandal-resistant one-way screws.
          1.Dimensions: As indicated on the drawings.
          2.Dimensions: As scheduled.
          3.Dimensions: ___________.
 
          2.7CABINET-BASED TOILET ACCESSORIES
 
          A.General Requirements: Fabricate doors and cabinets from stainless steel sheet, minimum 0.03 inch (0.79 mm) thickness, formed hems at exposed edges, with welded corners finished to match sheet finish of No. 4 satin.
          1.Provide tumbler locks at all doors, keyed alike within each area, with two keys for each door.
          2.Hinges: Stainless steel piano hinges.
 
          B.Combination Towel Dispenser and Waste Receptacle, Semi-Recessed: Paper towel dispenser flush to wall with locking door, in combination with projecting lower waste receptacle.
          1.Towel Dispenser: Capacity of 600 C-fold or 800 multi-fold towels.
          2.Waste Receptacle: 12 gallons (45 liters).
          3.Dimensions: 17-1/4 x 56 x 4-1/4 inches (438 x 1422 x 108 mm).
 
          C.Combination Towel Dispenser and Waste Receptacle, Recessed: Paper towel dispenser flush to wall with locking door, in combination with recessed lower waste receptacle.
          1.Towel Dispenser: Capacity of 350 C-fold or 475 multi-fold towels.
          2.Waste Receptacle: 2 gallons (7.5 liters).
          3.Dimensions: 14-1/4 x 28 x 4-1/4 inches (362 x 711 x 108 mm).
 
          D.Recessed Paper Towel Dispenser: Paper towel dispenser flush to wall with locking door.
          1.Towel Dispenser: Capacity of 600 C-fold or 800 multi-fold towels.
          2.Dimensions: 14-1/4 x 28 x 4-1/4 inches (362 x 711 x 108 mm).
 
          E.Recessed Medicine Cabinet: Stainless steel construction, with 1/4 inch (6 mm) float glass mirrored door framed in stainless steel.
          1.Shelves: 4 adjustable stainless steel shelves.
          2.Rough Opening Dimensions: 15-1/2 x 25-1/2 x 4 inch (394 x 648 x 102 mm).
 
          F.Surface Mounted Folded Paper Towel Dispenser:
          1.Capacity: 400 C-fold or 525 multi-fold towels.
          2.Dimensions: 11 x 14-1/2 x 4 inches (279 x 362 x 102 mm).
 
          G.Surface Mounted Roll Paper Towel Dispenser:
          1.Capacity: 8 or 9 inch (203 or 229 mm) wide roll, 800 ft (244 m) long.
          2.Dimensions: 12-1/4 x 15 x 9-1/2 inches (311 x 381 x 241 mm).
 
          H.Surface Mounted Waste Receptacle:
          1.Capacity: 7 gallons (27 liters).
          2.Capacity: 12 gallons (45 liters).
          3.Capacity: 21 gallons (79 liters).
 
          I.Surface Mounted Toilet Seat Cover Dispenser:
          1.Capacity: 250 single or half-fold covers.
          2.Dimensions: 15-3/4 x 11 x 1-7/8 inches (400 x 279 x 48 mm).
 
          J.Recessed Toilet Seat Cover Dispenser:
          1.Capacity: 500 single or half-fold covers.
          2.Rough Opening Dimensions: 19-3/4 x 11 x 1-7/8 inches (502 x 279 x 48 mm).
 
          K.Surface Mounted Napkin/Tampon Vendor:
          1.Capacity: 30 napkins, 27 tampons.
          2.Coinage: Free.
          3.Coinage: 25 cents.
          4.Coinage: 50 cents.
          5.Dimensions: 11-3/4 x 26-1/8 x 6-1/2 inches (298 x 664 x 165 mm).
 
          L.Surface Mounted Napkin Disposal:
          1.Hinged Lid.
          2.Dimensions: 7-1/2 x 10 x 3-7/8 inches (191 x 254 x 98 mm).
 
          M.Recessed Napkin Disposal:
          1.Hinged Lid.
          2.Rough Opening Dimensions: 11-1/4 x 15-3/4 x 4-1/4 inches (286 x 400 x 108 mm).
 
          N.Surface-Mounted 2-Roll Toilet Paper Dispenser:
          1.Cabinet with tumbler lock, designed for top roll to drop in place when lower roll is depleted.
          2.Dimensions: 6 x 12 x 6-1/2 inches (152 x 305 x 165 mm).
 
          O.Recessed 2-Roll Toilet Paper Dispenser:
          1.Cabinet with tumbler lock, designed for top roll to drop in place when lower roll is depleted.
          2.Rough Opening Dimensions: 6-1/4 x 12-1/4 x 3-3/8 inches (159 x 311 x 86 mm).
 
          P.Surface-Mounted Twin Jumbo Roll Toilet Paper Dispenser:
          1.Cabinet with tumbler lock, designed to hold two 9 inch (228 mm) diameter rolls with 2-1/4 or 3 inch (57 or 76 mm) diameter core.
          2.Dimensions: 20-13/16 x 11-3/8 x 6-3/16 inches (528 x 289 x 157 mm).
 
          Q.Surface-Mounted Tank Soap Dispenser:
          1.Capacity: 40 ounces (1.2 liter) liquid soap.
          2.Dimensions: 8-1/8 x 4-3/4 x 5-1/4 inches (206 x 121 x 133 mm).
          3.Orientation: Vertical.
          4.Orientation: Horizontal.
 
          2.8CONVENTIONAL TOILET AND BATHROOM ACCESSORIES
 
          A.Recessed Toilet Paper Holder:
          1.Construction: Stainless steel shell and flange of drawn, one-piece seamless construction.
          2.Capacity: Single roll.
          3.Capacity; Double roll.
          4.Finish: Bright.
          5.Finish: Satin.
 
          B.Heavy Duty Towel Bar:
          1.Construction: Round stainless steel tubing, 7/8 inch (22 mm) diameter, 0.035 inch (0.9 mm) thickness, with square, stainless steel snap-lock cover flanges and decorative black plastic end plugs.
          2.Length: 18 inches (457 mm).
          3.Length: 24 inches (610 mm).
          4.Length: 30 inches (762 mm).
          5.Length: 36 inches (914 mm).
          6.Finish: Bright.
 
          C.Countertop Soap Dispenser:
          1.Polyethylene container with stainless steel top and 4 inch (100 mm) spout.
          2.Mounting: Below countertop.
          3.Capacity: 32 ounces (0.9 liter) liquid soap or other high viscosity liquids.
 
          D.Facial Tissue Dispenser:
          1.Construction: Stainless steel in satin finish.
          2.Capacity: 300 single or 150 two-ply sheets.
          3.Mounting: Recessed.
          4.Mounting: Surface.
 
          2.9ELECTRICAL ACCESSORIES
 
          A.Push Button Hand Dryer: Surface-mounted dryer with brushless motor, 110-120 V.
          1.Cover: Die cast zinc alloy cover, with white epoxy finish.
          2.Controls: Die-cast chrome-plated pushbutton and air nozzle with 360-degree rotation.
          3.Operation: Timer for 30 second operation.
          4.Dimensions: 10-3/4 x 8 x 7 inches (273 x 203 x 178 mm).
 
          B.Sensor Operated Hand Dryer: Surface-mounted dryer with brushless motor, 110-120 V.
          1.Cover: Die cast zinc alloy cover, with white epoxy finish.
          2.Operation: Infrared sensor for automatic operation up to 90 seconds.
          3.Dimensions: 12 x 9-3/4 x 8 inches (305 x 248 x 203 mm).
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify that prepared openings are sized and located in accordance with approved shop drawings. Verify that reinforcement and anchoring devices are the correct type, have been located correctly, and have been installed properly.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2INSTALLATION
 
          A.Install toilet, bath, and laundry accessories plumb and level and in full accordance with manufacturer's instructions.
 
          B.Locate accessories as indicated on the drawings and at heights that are in accordance with Americans with Disabilities Act.
 
          3.3CLEANING
 
          A.Remove manufacturer's protective vinyl covering from exposed surfaces not more than 24 hours before final inspection.
 
          B.Clean surfaces as required, following procedures and employing cleaning materials as recommended by accessories manufacturer.
 
          3.4PROTECTION
 
          A.Protect installed products from damage by subsequent construction activities, until completion of project.
 
          B.Field repair of damaged product finishes is prohibited. Replace products that have been damaged by subsequent construction activities.
 
         
END OF SECTION