| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Summit Anchor Company, which is located at: 4507 Metropolitan Ct. Suite F Frederick, MD 21704 Toll Free Tel: 800-372-1098 Fax: 301-620-9819 Email: request info Web: www.summitanchor.com [ Click Here ] for additional information. This specification should be modified to suit a specific project. This specification does not include the design and installation of davits, outrigger beams, and horizontal cable or monorail systems. Summit Anchor Company specializes in fall protection and suspended maintenance equipment: * Installation of roof anchors and horizontal cable systems * Fabrication and supply * Testing and certification of suspended access equipment * Consultation * Design and engineering We provide a single source contact from meticulous planning of a roof anchor layout to expert installation of the system. Summit Anchor takes great care to ensure that the highest level of safety is met every step of the way. All summit Anchor Co. products and installations are OSHA compliant and cost effective. Since each building is unique, we develop customized solutions by carefully examining that building's maintenance needs. This initial consultation and preliminary design service is offered free of charge. Summit Anchor Company Roof and Wall Anchors: Our anchor eyes are drop forged, resulting in a stronger anchor than the common U-bar type anchors. According to the Forging Industry Association, forgings have grain oriented to shape for greater strength. Machining bar and plate may be susceptible to fatigue and stress corrosion because machining cuts material grain pattern. In most cases, forging yields a grain structure oriented to the part, resulting in optimum strength, ductility and resistance to impact and fatigue. Summit Anchor Company Specialty Access Equipment: Horizontal Cable Systems are permanently installed and are used for fall arrest and fall restraint. They safely allow up to two workers continuous horizontal movement across spans of 150 feet or more. Horizontal cable lifelines are ideal for working and walking surfaces where a 42-inch guardrail or parapet is not present. All exposed components are hot-dipped galvanized or stainless steel. Summit Anchor Company Rigging Sleeves: Rigging sleeves solve many access problems encountered by building designers, who want to provide safe access for the maintenance contractor. Rigging sleeves are engineered to gain access through building features such as overhangs, skylights, and rotunda ceilings. Rigging sleeves accomplish this by providing a passageway for rigging suspension lines and may be installed through terraces, roofs, floors, walls and overhangs. The advantage of rigging sleeves is they allow the maintenance contractor access to areas that would otherwise be inaccessible. Summit Anchor Company Monorail: Monorail Systems incorporate a track that typically runs along the facade of the building. Monorail can be used for the following: * Large overhangs * Atriums * Interior curtain wall surfaces * Suspension of gantries Summit Anchor Company Roofcars: Roofcars are permanently designated to the interior or exterior of a building. Electrically driven roof cars have controls located inside the platform which allow the operator to perform tasks as follows: * 1. Ascend * 2. Descend * 3. Drive * 4. Swivel * 5. Tilt A two-person aluminum platform is tethered with cables to the roof car boom. Typically, a roof car assembly is self contained and does not require maintenance contractors to bring additional suspension equipment to the roof. A roofcar may run on two double-laid tracks on the roof or parapet that follow the contour of the building. A roofcar may also run on four wheels with a guiding track. Roofcars may be equipped with long boom spans. These booms can be designed to clear terraces or lower roofs eliminating the need for additional suspension equipment. Summit Anchor Company Davits: Davits are typically used in pairs to support swing stage operations. Davits may also be used singly when supporting one-man rope descents or one-man cages. Davits are often used to clear components of a building (such as parapets, cornices, overhangs or sloped glazing) that are not designed to bear sufficient loads for suspended maintenance. Summit Anchor Company Testing and Certification: Our policy here at Summit Anchor Company is to randomly test our anchors in the shop to ensure proper load bearing. These test reports are available upon request. Summit also tests and certifies roof and wall anchors and other equipment we service and install. We can also test and certify equipment not installed by us. Generally, we do not certify equipment if it has not been tested. We can arrange your initial certification along with a program for annual inspections. If your building's roof does not have sufficient anchorages we will recommend an evaluation of your suspended maintenance equipment. One factor we consider is anchor spacing. Another is independent anchorages for fall arrest and fall protection when accessing these anchors. Our roof evaluation will be supported by a written report with recommendations for any modifications. Contact us for details. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Suspended access support equipment including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | System design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tieback anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Suspension line anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fall arrest anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Rigging sleeves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Davits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Horizontal fall restraint cable system including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | System design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Intermediate anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Terminating anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Energy absorber. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Cast-In-Place Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 05120 - Structural Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 05500 - Metal Fabrications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07500 - Membrane Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07620 - Sheet Metal Flashing and Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07920 - Joint Sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Publications listed herein are part of this specification to extent referenced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | American Institute of Steel Construction (AISC): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | AISC Publication Load and Resistance Factor Design for Structural Steel Buildings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | AISC Specifications for the Design of Cold-Formed Steel Structural Members. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | American Society for Testing and Materials (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ASTM A36 Specification for Structural Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ASTM A123 Specification for Zinc (Hot-Dip Galvanized) Coatings on Iron and Steel Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ASTM A500 Specification for Cold-Formed Welded and Seamless Carbon Steel Structural Tubing in Rounds and Shapes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | ASTM A780 Practice for Repair of Damaged and Uncoated Areas of Hot-Dip Galvanized Coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | ASTM B209-04 Specification for Aluminum and Aluminum-Alloy Sheet and Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | ASTM B221-02 Specification for Aluminum and Aluminum-Alloy Extruded Bars, Wire, Shapes, and Tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | ASTM B308/B308M-02 Standard Specification for Aluminum-Alloy 6061-T6 Standard Structural Profiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | American Welding Society (AWS): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | AWS D1.1 Structural Welding Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Occupational Safety and Health Standards: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/IWCA I-14.1-2001 Window Cleaning Safety. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 1910 Subpart D (Walking and Working Surfaces). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 1910.66 Appendix C (Personal Fall Arrest). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 1910.66 Subpart F (Powered Platforms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | OSHA procedures and precautions for employees using descent control equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SYSTEM DESCRIPTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Anchorage Design Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Safety anchor system design shall comply with current OSHA, ANSI, and local regulations pertaining to window cleaning and fall protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Anchor system shall provide independent fall arrest anchorages in addition to suspension line anchorages for each descent location as required by OSHA and ANSI requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | System shall be designed to be compatible with current window cleaning industry standard equipment (examples: rope descent systems, boatswain chairs, swing stages, transportable suspension devises). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Structural Requirements of Anchorages Used for Rope Descent: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Anchorage shall be capable of sustaining a minimum load of 5,000 lb (2268 kg) in any direction without fracture or pullout (yield tensile strength). Anchor yield tensile strength shall be verified by test report. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Anchorage shall be capable of sustaining a minimum load of 2,500 lb (1134 kg) in any direction without permanent deformation (tensile load). Anchor tensile strength shall be verified by test report. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Parapet or guardrails subject to direct loading by workers' ropes, possibly cables, shall be designed to withstand such loading (typically 1,800 lb (816 kg)) without damage to either the structure of the rigging component in contact with it. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Locate primary support and fall arrest anchors in conjunction with areas on facade of building needing to be serviced. Consideration shall be given to the type of suspension equipment that will be used at the building and conditions such as workers' reach, rigging methods, and roof edge conditions. Anchorages shall be unobstructed and located behind and in line with equipment or portion of building they are intended to service, | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Rigging Sleeve and Davit Design Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Locate rigging sleeves and davits to accommodate suspended maintenance during swing stage operations. Typically, spacing of davits is on column lines or every 20 feet (6 m), on center. Typical spacing of rigging sleeves is 6 foot 8 inches (2032 mm), on center. Placement of supports should allow cables suspending powered equipment to hang either parallel and in plane or slightly angulated with the building facade as required by users. Consideration should be given to operating other equipment that may be required for access. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Locate independent anchorages for personal fall protection when using rigging sleeves or davits in accordance with provisions of Anchorage Design Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Davits shall be capable of supporting an ultimate load of not less than 4 times the rated load. The rated load of the davit shall be based on the swing stage hoist and powered platform load capacity, which is frequently 1,000 lb (454 kg) or more. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Manufacture shall provide engineer's calculations and test report to verify that davit will support load requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Outreach of portable davit boom shall not exceed 8 feet 6 inches (5640 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Rigging sleeves shall meet the loading requirements of Anchorage Design Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Horizontal fall restraint cable system | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | The Horizontal fall restraint cable system (HFRCS) shall allow up to two users to traverse the length of the cable span, each using a single lanyard for traveling along the cable spans. Turns in the HFRCS will require a double lanyard. The HFRCS shall be designed for two users using an energy absorbing lanyard, which limits the force applied to the HFRCS to 900 lb (408 kg) or less. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | The horizontal line shall be constructed of 3/8 inch (9.5 mm) x 7 x 19 stainless steel or galvanized aircraft cable, commercial grade per specification SD 118 and Fed. Spec. RR-W-410, construction grade, with an average breaking strength of not less than 14,400 lb (6532 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Horizontal lines shall be permanently attached to anchors with 3 non-corrosive permanently swaged fittings swaged to manufacturer's specifications at each termination. Swages shall be verified not to loosen under load. Load capacity of one swage shall exceed strength of wire rope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Horizontal lines shall be attached to anchorages designed to be capable of supporting a minimum 5,000 lb (2268 kg). However, the HFRCS cable and anchorages shall be independent of anchorages used for suspension in accordance with provisions of Anchorage Design Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product proposed: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Test report certified by a professional engineer | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | General product data | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Detailed drawings of equipment proposed | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Installation instructions | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Submit scaled shop drawings showing location plan of all support equipment and sections detailing all parts and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Clearly specify equipment dimensions, materials, fabrication details, hardware, and installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Include notes with guidelines of proper use of system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Equipment location plan to include identification number next to each piece of equipment, i.e. (anchors, davits, and rigging sleeves.) that are permanently affixed to a structure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Field welds shall be indicated on equipment details using AWS symbols and showing length and size. Auxiliary views shall be shown to clarify welding as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Shop drawings shall be prepared under supervision of a registered professional engineer and shall bear engineer's seal and signature. Professional engineer shall be licensed in jurisdiction where project is located. Include P.E. certified report of tested equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Quality Assurance Submittal Certificates: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide documentation verifying company's amount of experience and successful performance in design, fabrication, and installation of permanent window washing equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Submit listing of company's installations representing similar scope and complexity to project requirements for previous 10 years. List shall include information as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Project name and address. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Name of owner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Name of contractor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Name of architect (if applicable). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Date of completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide documentation verifying that installers have been trained by the manufacturer and are competent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Contract Close-out Submittals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Operation and Maintenance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Provide a safety inspection logbook for yearly inspections. Log book shall include a certification of compliance letter. The certification of compliance shall state that access system is in compliance with current OSHA regulations and ANSI/IWCA I-14.1-2001 Window Cleaning Safety Standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Project Record Document Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Record anchor locations and details. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Submit 2 copies of a reduced, plastic laminated Project Record Drawing showing as-installed anchor locations, details, and instructional text in English (and Spanish upon request). Post one copy on interior of each roof door or adjacent to exit on roof; owner shall establish exact location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Submit a letter of certification by a registered professional engineer licensed in jurisdiction where project is located verifying that installed anchors and system are in compliance with OSHA and ANSI requirements as specified. Engineer shall witness random testing of not less than 20 percent of all installed anchors (applying a load as determined adequate by the engineer). Each piece of access equipment dedicated to the building shall be tested on site under the supervision of a P.E. in accordance with ANSI/IWCA I-14.1-2001 Window Cleaning Safety and Summit Anchor Co. test procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide products from a company specializing in design, fabrication, and installation of permanent window washing equipment with a minimum of 5 years documented experience. Companies like miscellaneous metal fabricators not normally engaged in design and fabrications of suspended access equipment are not acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Manufacturer and installer shall have specific liability insurance (products and completed operations) in an amount not less than $5,000,000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installer(s) shall be trained or qualified by manufacturer in installation techniques and procedures of permanent window washing equipment and shall demonstrate a minimum of 5 years successful experience in such installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Regulatory Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Comply with Occupational Health and Safety Standards: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/IWCA I-14.1-2001 Window Cleaning Safety Standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 1910 Subpart D (Walking and Working Surfaces). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 1910.66 Appendix C (Personal Fall Arrest). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 1910.66 Subpart F (Powered Platforms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | OSHA Procedures and precautions for employees using descent control equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Welding shall comply with AWS D1.1 and shall be performed by welders qualified to work in jurisdiction where project is located. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Comply with AISC publications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Load and Resistance Factor Design for Structural Steel Buildings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Specifications for the Design of Cold-Formed Steel Structural Members. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide installed components designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, function and load capacity is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Rework components as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver materials in original unopened packaging. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Storage and Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Store materials in a protected area away from construction activities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Clean bolts that have become dirty before installing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Special care shall be taken with stainless steel since not compatible with many chemicals and materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Do not install damaged materials. Remove damaged materials from site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | SEQUENCING AND COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General contractor is responsible for coordinating the schedule for producing shop drawings, fabricating suspended access equipment, and installation. General contractor shall allow three weeks for delivery of shop drawings and three weeks to deliver equipment upon approval of shop drawing by general contractor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Manufacturer to provide detailed installation instructions and directions for installation of imbed items, welded items, and through-bolted items, etc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Manufacturer to provide installation assistance during installation of the equipment. However, the responsibility of the installation rest with the general contractor unless equipment is installed and certified by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS AND INSTALLERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer and Installer: Summit Anchor Company, 1nc.; 4507 Metropolitan Ct. Suite F, Frederick, MD 21704. ASD. Toll Free Tel: (800) 372-1098. Fax: (301)620-9819. E-mail: _____ Web: www.summitanchor.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Equivalent or superior materials and/or system substitutions shall be submitted to architect of record for review in compliance with substitution procedures in Section 01630 of this Project Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | STRUCTURAL COMPONENTS' MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Exposed Structural Components Finish: Galvanized Mild Steel or Stainless Steel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Steel: ASTM A572 GR 50. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Steel: ASTM AA36. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Galvanizing: ASTM A123. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Stainless Steel; 304 ASTM A 193 Grade B8, Class 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Aluminum; 6061-T6 Alloy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Yield Strength: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Base Plates and Bottom Plates, High Strength Steel: 50 ksi minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Other Sections: 43 ksi minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Non-Structural Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Aluminum; 6061-T6 Alloy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Alloys shall conform to requirements published in AA Aluminum Standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sheet and Plate: ASTM B209. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Extruded Bars, Rods, Shapes, and Tubes: ASTM B221. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Cold-Rolled Sections | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM A500. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Yield Strength: 55 ksi minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Tensile Strength: 62 ksi minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Nuts, Bolts, Davit Pins, and Washers: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Stainless Steel; 304 ASTM A 193 Grade B8 or F593C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Galvanized Flat Washers ASTM F-436 or 18 -8 Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Anchor Bolts (for securing base plate): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Metal: Stainless Steel, 304 Stainless Steel; ASTM A 193 Grade 8, B8. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 5/8 inch (16 mm) diameter minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Hilti HAD Undercut Anchoring System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | HAD-T Undercut Anchor (through-set type). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Anchor size and embedment depth: As needed to suit loads imposed by Summit Anchor equipment. Consult project engineer to determine proper anchoring system based on concrete condition, psi, and thickness before ordering Summit equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Install per Hilti installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Hilti HVA Capsule Adhesive Anchoring System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Anchor size and embedment depth: As needed to suit loads imposed by Summit Anchor equipment. Consult project engineer to determine proper anchoring system based on concrete condition, psi, and thickness before ordering Summit equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Install per Hilti installation instructions, using Hilti accredited installers only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Each installed anchor assembly shall be load tested to 50 percent of its rated capacity. Test results shall be certified a P.E. engaged by the anchor manufacturer with experience in suspended anchor assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | MANUFACTURED UNITS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Anchor: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capable of withstanding 5000 lb (2268kg) in any direction without permanent deflection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Anchor eye size: Not less than 3/4 inch (20 mm) diameter material with 2-1/4 inches (60 mm) eye opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Anchor Eye Metals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Forged, quenched and tempered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Stainless steel, type 304 (solution annealed). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Anchor tube height: Not less than 4 inches (102 mm) above the finished roof. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Davit Base | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Stanchion type complete with davit adapter and lock pin with stainless steel safety snap pin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Davit socket; with two stainless steel hinge pins and stainless steel safety snap pins. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Pier Height: not less 10 inches (254 mm) above finished roof surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Rigging Sleeves | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Assembled complete with cap tethered to cross bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Length as required to clear under side of facade by 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Not less than 6 inches (152 mm) above the finished roof. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Cable system | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install complete with inline shock absorber to limit load to 2,250 lb (1020 kg) or less at terminating anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Pass through cable anchors to allow up to two workers to traverse straight cable runs with single lanyard without detachment off lanyard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Flashing with one E.P.D.M. gasket seal top and base | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Seamless Spun Aluminum Flashing: ASTM B221; Type 6061-T6 alloy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Stainless Steel: 304. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Cast in place equipment | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | A minimum of two cast-in-place steel studs are required for concrete embedded anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fabricate work true to dimension, square, plumb, level, and free from distortion or defects detrimental to appearance and performance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Grind off surplus welding material to ensure exposed surfaces are smooth so as not to abrade workers' ropes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Welding shall be in accordance with the AWS Structural Welding Code D1.1/D1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Site Verification of Conditions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Examine areas and conditions under which permanent window washing equipment shall be installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Report to general contractor any conditions that deviate from shop drawings or any defects in workmanship that would cause an unsafe installation. This report shall be verified in writing to the general contractor and any other responsible party. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Correct conditions detrimental to timely and proper execution of work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Do not proceed until unsatisfactory conditions have been corrected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Commencement of installation constitutes acceptance of conditions and responsibility for satisfactory performance by installer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Faults occurring in work of this section due to acceptance of unsatisfactory conditions shall be corrected at no additional cost to Owner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install window washing system in compliance with manufacturer's instructions. Install equipment level, tightly fitted, and flush to adjacent surfaces as needed for proper installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Coordinate anchor installation with roofing installation to ensure a watertight and warrantable condition of the roofing. Anchors shall be directly flashed into roofing in a manner compatible with roofing system and anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | When components come into contact with dissimilar metals, surfaces shall be kept from direct contact to prevent corrosion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | No wall anchors shall be installed through membrane roofing system without specification detailing such from the architect or water proofing company warranting the roof. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Deform a minimum of two threads of tail end of anchor studs after nuts have been tightened to prevent accidental removal or vandalism. Deform threads with 2/32 inch (2 mm) stainless steel punch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Instructions for welding access equipment to structure: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | All welders shall be certified in welding procedure specified for project, according to American Welding Society AWS codes and procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Welding rods used to weld the anchor system to be E70 xx electrodes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Prior to welding anchors to structure, abrasively remove within one inch of all welded surfaces galvanizing, mill, scale, and rust. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Immediately after welding, chip away slag to prepare for welding inspector to inspect welds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | An AWS certified welding inspector shall inspect and confirm size of all field welds. Following the inspection a written report shall be supplied to the building owner and/or general contractor. Welded joints shall not be painted until after welding has been completed and the weld accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Immediately after an acceptable inspection, paint welded areas with cold-galvanizing compound to protect from corrosion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Installation supervisor to initial drawing, certifying anchor is installed correctly and safe for suspended work (see installation certification sheet). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Structural steel to receive roof or wall anchors shall have a surface wide enough so that base plate can be welded all the way around. For example, anchors equipped with 4-1/2 inches (114 mm) base plates would require a minimum 5 inches (137.5 mm) surface to weld to. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Adhesive and Undercut Anchor Fasteners: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Installation of Summit Anchor Co. equipment mounted with adhesive type fasteners shall be performed by Hilti accredited installers only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Installation of Summit Anchor Co. equipment mounted with undercut type fasteners shall be performed by Hilti trained installers only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Aluminum Flashing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Deck flange shall be flashed in compliance with National Roofing Contractor Association recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | REPAIR/RESTORATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Galvanizing Touch-Up: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Immediately after erection clean field welds and abraded areas. Repair damaged areas in compliance with ASTM A780. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Inspection and Site Visits: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Inspections and site visits shall be performed while installation of equipment is in progress under the supervision qualified professional engineer registered in the jurisdiction where the project is located. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | On site inspection of equipment welded to structure shall be performed by an AWS Certified Welding Inspector verifying, in writing, size and quality of welds. Such an inspection shall be performed on each piece of equipment before roofing material is installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | On site inspection shall be performed on all cast in place items while being tied in with the rebar with sufficient time before concrete is poured to allow to adjustments to embedded items as recommended by inspector. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Contractor shall be responsible to schedule above site visits and inspections with sufficient advanced notice given to the inspection company. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Site Tests: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | All equipment shall be tested on site in accordance with manufacturer's recommendations and ANSI/IWCA I-14.1-2001 Window Cleaning Safety Standards, before being placed in service. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Equipment shall be tested under the oversight of a professional engineer with experience with suspended access equipment and manufacturers guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Manufacturer shall assist and/or supervise installation of window washing equipment installed by others when such is included in contracted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | ADJUSTING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify that completed work has been installed correctly and products function properly. Make adjustments where needed to ensure satisfactory operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Complete inspection logbook to certify system for use noting any deviations, changes, or corrections from original shop drawings. Provide as-built anchor layout plan on 11 inches by 17 inches (280 mm by 430 mm) paper or larger together with annual inspection log book. | |||||||||||||||||||||||||||||||||||||||||||||||||