| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of UniMac/Alliance Laundry Systems, which is located at: Shepard St. P. O. Box 990 Ripon, WI 54971-0990 Te1: (800)587-5458 Fax: (920) 748-4411 E-mail: sales@alliancels.com Web: http://www.unimac.com UniMac provides a full line of heavy-duty industrial equipment for the laundry industry. As key players in the success of on-premises laundry facilities, UniMac laundry equipment continuously achieves high levels of efficiency, quality, and durability. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Washer extractors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Drying tumblers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Cast-In-Place Concrete: Foundation bases for equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 05500 - Metal Fabrications: Steel equipment supports. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Division 15 Sections for supply and exhaust fans; exhaust ductwork; service roughing-ins; drain traps; valves, pipes, and fittings; and other materials required to complete commercial laundry equipment installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Division 16 Sections for wiring disconnect switches, and other electrical materials required to complete commercial laundry equipment installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | UL Certification: Provide electric equipment and components that are evaluated by UL for fire, and electric shock according to applicable safety standards and that are UL certified for compliance and labeled for intended use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | NFPA 54 - National Fuel Gas Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | NFPA 70 - National Electrical Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Include plans, elevations, sections, roughing-in dimensions, fabrication details, utility service requirements, and attachments to other work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Coordination Drawings: Indicate locations of laundry equipment and connections to utilities, and clearance requirements for equipment access and maintenance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Operation and Maintenance Data: For laundry equipment to include in emergency, operation, and maintenance manuals. Include a schedule with the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Designation indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Manufacturer's name and model number. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | List of factory-authorized service agencies including their addresses and telephone numbers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store equipment on site protected from weather, direct sunlight and temperature extremes. Do not remove packaging prior to storage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Consult manufacturer if machines are to be stored for an extended period of time. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Washer Extractor Parts Only: Manufacturer's standard form in which manufacturer agrees to repair or replace any part of the equipment assembly that fails within specified warranty period. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Warranty Period: Three years from date of Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Washer Extractor Parts Only, Mainframe, Cylinder Shaft Assembly, and Bearings Warranty: Manufacturer's standard form in which manufacturer agrees to repair or replace main frame, bearing, cylinder or cylinder shaft assembly that fails within specified warranty period. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Warranty Period: Five years from date of Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Dryer Tumbler Parts Only: Manufacturer's standard form in which manufacturer agrees to repair or replace any part of the equipment assembly that fails within specified warranty period. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Warranty Period: Three years from date of Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Unimac, which is located at: Shepard St. P. O. Box 990 ; Ripon, WI 54971-0990; Toll Free Tel: 800-587-5458; Email: request info; Web: www.unimac.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Washer Extractors - Stainless Steel: ASTM A 666, Type 304 with No. 4 finish (directional satin finish) on exposed surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Dryer Tumblers - Galvanized Steel: ASTM A 653/A 653M, G90 (Z275) coating designation; commercial-quality, cold-rolled steel that is zinc coated by the hot-dip process and chemically treated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | UW SERIES WASHER EXTRACTOR MODELS AND COMPONENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Model UWN***T3V General Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Frame: Heavy-duty structural steel A-frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Construction: Cabinet front, top, sides and inner and outer tubs, 304 grade stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Control System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Three programming methods: machine keypad, Windows PDA or PC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 41 cycle capability with graphic display of words and icons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | PC software with management reports. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Real-time clock to record events by date and time; Automatic maintenance reminders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 30 programmable water levels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Temperature controlled fill and thermal cool-down capable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Water monitoring: slow drain and leak detection system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Diagnostic capabilities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cylinder Drive: Programmable inverter drive with rotation sensing with 8 speeds to include one-half speed wash for processing delicate items. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Chemical Supply System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Manually filled 5 compartment dry chemical dispensing system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Automatic flushing and connections for 5 external supply lines and control signals for 8 external supplies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Rapid jet-spray rinse system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Drain Valve: Automatically opens in event of power failure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Model No. UWN035T3V: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dry Weight Capacity: 35 lb (15.9 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Wash Cylinder Volume: 5.76 cu. ft. (163105 cu cm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Number and Size of Water Inlet Valves: 4 at 1/2 in (13 mm), all with 3/4 NH male connectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Number and Size of Drain Outlets: 1 at 2.38 in (60 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drive Motor: 5 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | G-Force at highest extraction speed: 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electrical Requirements: 208v-240v/60Hz/1phase or 3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Model No. UWN060T3V: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dry Weight Capacity: 60 lb (27.2 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Wash Cylinder Volume: 9.31 cu. ft. (263346 cu cm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Number and Size of Water Inlet Valves: 4 at 3/4 in (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Number and Size of Drain Outlets: 1 at 3 in (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drive Motor: 5 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | G-Force at highest extraction speed: 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electrical Requirements: 208v-240v/60Hz/1phase or 3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Model No. UWN080T3V: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dry Weight Capacity: 80 lb (36.3 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Wash Cylinder Volume: 12.4 cu. ft. (351129 cu cm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Number and Size of Water Inlet Valves: 4 at 3/4 in (19 mm) all with 3/4 NH male connectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Number and Size of Drain Outlets: 2 at 3 in (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drive Motor: 7.5 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | G-Force at highest extraction speed: 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electrical Requirements: 208v-240v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Model No. UWN100T3V: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dry Weight Capacity: 100 lb (45.4 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Wash Cylinder Volume: 15.9 cu. ft. (450238 cu cm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Number and Size of Water Inlet Valves: 4 at 3/4 in (19 mm) all with 3/4 NH male connectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Number and Size of Drain Outlets: 2 at 3 in (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drive Motor: 7.5 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | G-Force at highest extraction speed: 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electrical Requirements: 208v-240v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Model No. UWN125T3V: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dry Weight Capacity: 125 lb (56.7 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Wash Cylinder Volume: 19.24 cu. ft. (543684 cu cm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Number and Size of Water Inlet Valves: 2 at 1 in (25 mm) with 1 in (25 mm) NPTM connectors and 2 at 3/4 in (19 mm) with 3/4 in (19 mm) NHM connectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Number and Size of Drain Outlets: 2 at 3 in (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drive Motor: 10 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | G-Force at highest extraction speed: 200. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electrical Requirements: 208v-240v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Model No. UWN150T3V: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dry Weight Capacity: 150 lb (60 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Wash Cylinder Volume: 23.4 cu. ft. (662614 cu cm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Number and Size of Water Inlet Valves: 2 at 1 in (25 mm) with 1 in (25 mm) NPTM connectors and 2 at 3/4 in (19 mm) with 3/4 in (19 mm) NHM connectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Number and Size of Drain Outlets: 2 at 3 in (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drive Motor: 10 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | G-Force at highest extraction speed: 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electrical Requirements: 208v-240v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | UC SERIES WASHER EXTRACTOR MODELS AND COMPONENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Model UCN***K General Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Frame: Heavy-duty structural steel A-frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Construction: Cabinet front, top, and inner and outer tubs, 304 grade stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Control System: 30 cycle programmable microprocessor, with cycle time remaining and cycle counter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Programmable microprocessor: machine keypad, Windows PDA/laptop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 30 cycle capability. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 30 programmable water levels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Real-time clock to record events by date and time. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Cycle counter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Temperature controlled fill and thermal cool-down capability. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Water monitoring: slow drain and automatic leak detection system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Diagnostic capabilities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Chemical Supply System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Automatic flushing and connections for 4 external supply lines and control signals for 7 external supplies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Three compartment, manually filled self-cleaning dry chemical dispensing system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drain Valve: Automatic opening in event of power failure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Model No. UCN020K: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 20 lb (9 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cylinder Volume: 2.76 cu. ft. (78.1 L). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Extract G Force: 82. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Drive Motor: 1 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Water Inlet Valves and Size: 2 at 1/2 inch (12 mm) with 3/4 inch (19 mm) NH male connectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Drain Valves and Diameter: 1 at 2 inches (52 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electrical Requirements: 120v/60Hz/1phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 208v-240v/60Hz/1phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Electrical Requirements: 208v-240v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Model No. UCN030K: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 30 lb (12 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cylinder Volume: 4.2 cu. ft. (118 L). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Extract G Force: 75. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cylinder Drive: 2 speed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drive Motor: 1.3 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Water Inlet Valves and Size: 2 at 1/2 inch (13 mm), with 3/4 inch (19 mm) NH male connectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Drain Valves and Diameter: 1 at 2 inches (52 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 208v-240v/60Hz/1phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Electrical Requirements: 208v-240v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Model No. UCN040K: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 40 lb (18 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cylinder Volume: 6.34 cu. ft. (180 L). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Extract G Force: 88. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cylinder Drive: 2 speed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drive Motor: 1.8 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Water Inlet Valves and Size: 2 at 1/2 inch (13 mm), with 3/4 inch (19 mm) NH male connectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Drain Valves and Diameter: 1 at 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 208v-240v/60Hz/1phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Electrical Requirements: 208v-240v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Model No. UCN060K: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 60 lb (27 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cylinder Volume: 9 cu. ft. (225 L). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Extract G Force: 86. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cylinder Drive: 2 speed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drive Motor: 2.7 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Water Inlet Valves and Size: 2 at 1/2 inch (13 mm), with 3/4 inch (19 mm) NH male connectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Drain Valves and Diameter: 1 at 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 208v-240v/60Hz/1phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Electrical Requirements: 208v-240v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Model No. UCN080K: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 80 lb (36 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cylinder Volume: 12.4 cu. ft. (354 L). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Extract G Force: 100. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cylinder Drive: 6 speed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drive Motor: 5 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Water Inlet Valves and Size: 2 at 1/2 inch (13 mm), with 3/4 inch (19 mm) NH male connectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Drain Valves and Diameter: 1 at 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 208v-240v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | UX WASHER EXTRACTOR MODELS AND COMPONENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Model UX**P General Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Frame: Heavy duty structural steel A-frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Construction: Cylinder, tub and front panel, 304 grade stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Control System: Two programming methods including the keypad and Windows based PC; 99 cycle capacity, capable of precise temperature controlled fills, thermal cool down, overnight soak, cycle count and time remaining display. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cylinder Drive: 6 speed, inverter controlled, direct drive V-belt with rotation sensing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Chemical Supply System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Manually filled 3 compartment dry chemical dispensing system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Automatic flushing and connections for 8 external supply lines and control signals for 6 external supplies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Drain Valve: Automatically opens in event of power failure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Model No. UX18PV: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 18 lb (8 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cylinder Volume: 2.7 cu. ft. (76 L). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Extract G Force: 19-296. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Water Inlet Valves and Size: 3 at 3/4 in (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drain Valves and Diameter: 1 at 2 inches (52 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Drive Motor: 1 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electrical Requirements: 208v-240v/60Hz/1phase or 3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Model No. UX25PV: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 25 lb (8 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cylinder Volume: 3.4 cu. ft. (97 L). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Extract G Force: 19-296. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Water Inlet Valves and Size: 3 at 3/4 in (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drain Valves and Diameter: 1 at 2 inches (52 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Drive Motor: 1 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electrical Requirements: 208v-240v/60Hz/1phase or 3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Model No. UX35PV: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 35 lb (11 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cylinder Volume: 5.9 cu. ft. (167 L). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Extract G Force: 23-363. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Water Inlet Valves and Size: 3 at 3/4 in (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drain Valves and Diameter: 1 at 2 inches (52 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Drive Motor: 2 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electrical Requirements: 208v-240v/60Hz/1phase or 3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Model No. UX55PV: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 55 lb (25 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cylinder Volume: 8.3 cu. ft. (234 L). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Extract G Force: 26-418. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Water Inlet Valves and Size: 3 at 3/4 in (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drain Valves and Diameter: 1 at 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Drive Motor: 4 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electrical Requirements: 208v-240v/60Hz/1phase or 3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Model No. UX75PV: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 75 lb (34 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cylinder Volume: 10.8 cu. ft. (305 L). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Extract G Force: 30-475. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Water Inlet Valves and Size: 3 at 3/4 in (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drain Valves and Diameter: 1 at 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Drive Motor: 5.25 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electrical Requirements: 208v-240v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Model No. UX100PV: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 100 lb (45 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cylinder Volume: 15.9 cu. ft. (451 L). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Extract G Force: 34-350. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Water Inlet Valves and Size: 4 at 3/4 in (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drain Valves and Diameter: 1 at 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Drive Motor: 7.4 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electrical Requirements: 208v-240v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Model No. UX135PV: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 135 lb (61 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cylinder Volume: 20.7 cu. ft. (585 L). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Extract G Force: 34-350. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Water Inlet Valves and Size: 4 at 3/4 in (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drain Valves and Diameter: 1 at 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Drive Motor: 10 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electrical Requirements: 208v-240v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Model No. UX165PV: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 165 lb (75 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cylinder Volume: 25.8 cu. ft. (731 L). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Extract G Force: 344. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Water Inlet Valves and Size: 4 at 3/4 in (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drain Valves and Diameter: 2 at 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Drive Motor: 15 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electrical Requirements: 208v-240v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | DRYER TUMBLER MODELS 25, 30, 35 AND 55 AND COMPONENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Model 25, 30, 35 and 55 lb. Model Dryer Tumbler General Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Construction: Heavy duty embossed steel with electrostatically applied baked enamel finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Construction: High grade stainless steel door with rubber gasket and heavy duty hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Control System: Programmable microprocessor with 8 auto drying cycles, ability to time dry, with variable temperature settings and wrinkle free at cycle end to allow tumble action until door opens or maximum of 60 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Lint Filter: Self-cleaning, depositing lint to large storage area at bottom of tumbler. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Dryer Tumbler Model No. UT025: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 25 lb (11.3 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lint Filter: 576 sq. in. (3617 sq.cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door: High grade stainless steel door with rubber gasket and heavy duty hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Exhaust Size: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Heat Source: Natural Gas, 64,000 BTU/hr, 1/2 in (13 mm) NPT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Heat Source: LP Gas, 64,000 BTU/hr, 1/2 in (13 mm) NPT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Heat Source: Electric 12 Kw. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Heat Source: Steam, 3.5 BHP, 121,285 BTH, 3/4 in (19 mm) NPT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Electrical Requirements: 120v/60Hz/1phase. - Gas and steam models | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Electrical Requirements: 208v-240v/60Hz/1phase or 3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Dryer Tumbler Model No. UT030: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 30 lb (13.6 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lint Filter: 576 sq. in. (3617 sq.cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door: High grade stainless steel door with rubber gasket and heavy duty hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Exhaust Size: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Heat Source: Natural Gas, 73,000 BTU/hr, 1/2 in (13 mm) NPT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Heat Source: LP Gas, 73,000 BTU/hr, 1/2 in (13 mm) NPT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Heat Source: Electric 21 Kw. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Heat Source: Steam, 3.5 BHP, 121,285 BTH, 3/4 in (19 mm) NPT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Electrical Requirements: 120v/60Hz/1phase. - Gas and steam models | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Electrical Requirements: 208v-240v/60Hz/1phase or 3 phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Dryer Tumbler Model No. UT035: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 35 lb (15.9 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lint Filter: 576 sq. in. (3617 sq.cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door: High grade stainless steel door with rubber gasket and heavy duty hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Exhaust Size: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Heat Source: Natural Gas, 90,000 BTU/hr, 1/2 in (13 mm) NPT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Heat Source: LP Gas, 90,000 BTU/hr, 1/2 in (13 mm) NPT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Heat Source: Electric 24 Kw. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Heat Source: Steam, 4.0 BHP, 137,345 BTH, 3/4 in (19 mm) NPT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Electrical Requirements: 120v/60Hz/1phase. - Gas and steam models | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Electrical Requirements: 208v-240v/60Hz/1phase or 3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Dryer Tumbler Model No. UT055: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 55 lb (24.9 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lint Filter: 576 sq. in. (3617 sq.cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door: High grade stainless steel door with rubber gasket and heavy duty hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Exhaust Size: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Heat Source: Natural Gas, 112,000 BTU/hr, 1/2 in (13 mm) NPT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Heat Source: LP Gas, 112,000 BTU/hr, 1/2 in (13 mm) NPT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Heat Source: Electric 27 Kw. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Exhaust Size: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Electrical Requirements: 120v/208v-240v/60Hz/1phase - Gas models. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Electrical Requirements: 208v/60Hz/3phase - Electric models. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | DRYER TUMBLER MODELS 50, 75, 120 AND 170 AND COMPONENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Model 50, 75, 120 and 170 Lb. Model Dryer Tumbler General Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Construction: Heavy duty embossed steel with electrostatically applied baked enamel finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Control System: Programmable microprocessor with 8 auto drying cycles, ability to time dry, including variable temperature settings and wrinkle free at end of cycle until door opens or maximum of 60 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Lint Filter: Self cleaning, depositing lint to large storage area at bottom of tumbler. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Dryer Tumbler Model No. UT050: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 50 lb (22.7 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lint Filter: 576 sq. in (3716 sq. cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door: High grade stainless steel reversible door with rubber gasket and heavy duty hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Heat Source: Natural Gas, 120,000 BTU/hr, 1/2 in (13 mm) NPT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Heat Source: LP Gas, 120,000 BTU/hr, 1/2 in (13 mm) NPT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Heat Source: Electric 30 Kw. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Heat Source: Steam, 4.6 BHP, 154,000 BTU/hr, 3/4 in (19 mm) NPT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Exhaust Size: 8 in (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Electrical Requirements: 120v/60Hz/1phase. - Gas and steam models | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Electrical Requirements: 208v-240v/60Hz/1phase or 3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Dryer Tumbler Model No. UT075: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 75 lb (34 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lint Filter: 576 sq. in (3716 sq. cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door: High grade stainless steel reversible door with rubber gasket and heavy duty hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Heat Source: Natural Gas, 165,000 BTU/hr, 1/2 in (13 mm) NPT with 3/4 hp motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Heat Source: LP Gas, 165,000 BTU/hr, 1/2 in (13 mm) NPT with 3/4 hp motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Heat Source: Electric 30 Kw with 3/4 hp motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Heat Source: Steam, 4.6 BHP, 154,000 BTU/hr, 3/4 in (19 mm) NPT with 3/4 hp motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Exhaust Size: 8 in (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Electrical Requirements: 120v/60Hz/1phase. - Gas and Steam models | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Electrical Requirements: 208v-240v/60Hz/1phase or 3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Dryer Tumbler Model No. UTF75: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 75 lb (34 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lint Filter: 576 sq. in (3716 sq. cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Cylinder Drive: Reversing cylinder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Door: High grade stainless steel reversible door with rubber gasket and heavy duty hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Heat Source: Natural Gas, 215,000 BTU/hr, 1/2 in (13 mm) NPT with 1 hp fan motor and 1/3 hp cylinder motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Heat Source: LP Gas, 215,000 BTU/hr, 1/2 in (13 mm) NPT with 1 hp fan motor and 1/3 cylinder motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Exhaust Size: 10 in (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 208v-240v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Electrical Requirements: 440v-480v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Dryer Tumbler Model No. UT120: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 120 lb (54.4 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lint Filter: 1301 sq. in (8394 sq. cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Cylinder Drive: Reversing cylinder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Door: High grade stainless steel door with rubber gasket and heavy duty hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Heat Source: Steam, 10 BHP, 335,000 BTH, 3/4 in (19 mm) NPT with 1 hp fan and 3/4 hp cylinder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Heat Source: Natural Gas, 300,000 BTU/hr, 3/4 in (19 mm) NPT with 1 hp fan and 3/4 hp cylinder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Exhaust Size: 10 in (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 208v-240v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Electrical Requirements: 440v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Dryer Tumbler Model No. UT170: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 170 lb (77.1 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lint Filter: 1654 sq. in (10671 sq. cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Cylinder Drive: Reversing cylinder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Door: High grade stainless steel door with rubber gasket and heavy duty hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Heat Source: Steam, 15 BHP, 502,500 BTU/hr, 3/4 in (19 mm) NPT inlet, 1 inch (25mm) outlet with 3 hp fan and 3/4 hp cylinder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Heat Source: Natural Gas, 395,000 BTU/hr, 1 in (25 mm) NPT with 3 hp fan and 3/4 hp cylinder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Exhaust Size: 12 in (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Requirements: 208v-240v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Electrical Requirements: 440v/60Hz/3phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | System Startup and Commissioning: Arrange for a local manufacturer's representative to inspect machines prior to startup and operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||