| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Electrolux Major Appliances - Frigidaire, which is located at: 250 Bobby Jones Expwy. Augusta, GA 30907 Toll Free Tel: 800-444-4944 Tel: 706-860-4110 Email: request info Web: www.frigidaire.com [ Click Here ] for additional information. When you select a FrigidaireŽ home appliance, you've chosen a product of exceptional performance, convenience and style; an appliance that has been designed to work in harmony with the way you live. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Residential appliances of the following types: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Free Standing Electric Ranges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Free Standing Gas Ranges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Drop-In Electric Ranges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Slide-In Electric Ranges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Slide-In Gas Ranges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Slide-In Dual Fuel Ranges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Built-In Electric Cooktops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Built-In Gas Cooktops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Built-In Electric Ovens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Built-In Gas Ovens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Microwaves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Refrigerators Side By Side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Refrigerators Top Mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Refrigerators Freezerless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Refrigerators Duo Refrigerator Freezers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Refrigerators Specialty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Upright Freezers | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Chest Freezers | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Dishwashers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Compact Washer Driers (Laundry Centers) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Ventilation Hoods and vents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Window Mount Room Air Conditioners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Built-In Room Air Conditioners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Dehumidifiers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Front Load Washers | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Top Load Washers | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Electric Driers | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Gas Driers | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Compact Electric Laundry Centers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Compact Gas Laundry Centers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06400 - Architectural Woodwork; cabinets and countertops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06600 - Plastic Fabrications; countertops with integral sinks fabricated from synthetic surfacing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 11460 - Unit Kitchens; appliances in unit kitchen assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | EPA - Energy Star Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Public Law 101-336 - Americans with Disabilities Act. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model number and selected options for each appliance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Rough in dimensions and utility connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | List of maintenance parts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Regulatory Requirements: Comply with applicable codes and regulations as applicable for the project, including the Americans with Disabilities Act for appliances for the disabled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Energy Rating: Provide appliances with the EPA Energy Star label where specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Coordinate rough-in requirements with adjacent construction. Coordinate components and fittings to ensure compatible parts are installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide manufacturer's standard written warranty for each type of appliance specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Electrolux Major Appliances - Frigidaire, which is located at: 250 Bobby Jones Expwy. ; Augusta, GA 30907; Toll Free Tel: 800-444-4944; Tel: 706-860-4110; Email: request info; Web: www.frigidaire.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | APPLIANCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Free Standing Electric Ranges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Free Standing Electric Range: Frigidaire Series Model FEF303CW, 30 inch (762 mm), Manual Clean Oven, 4 Element Range, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Free Standing Electric Range: Frigidaire Series Model FEF312BS, 30 inch (762 mm), Manual Clean Oven, 4 Element Range, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Free Standing Electric Range: Frigidaire Series Model FEF316B S/Q, 30 inch (762 mm), Manual Clean Oven, 4 Element Range, Glass Oven Door, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Free Standing Electric Range: Frigidaire Series Model FEF326F S/Q/B, 30 inch (762 mm), Manual Clean Oven, 4 Element Range, Glass Oven Door, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Free Standing Electric Range: Frigidaire Series Model FEF326FW, 30 inch (762 mm), Manual Clean Oven, 4 Element Range, Glass Oven Door, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Free Standing Electric Range: Frigidaire Series Model FEF336EC, 30 inch (762 mm), Manual Clean Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Free Standing Electric Range: Frigidaire Series Model FEF336FM, 30 inch (762 mm), Manual Clean Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Silver Mist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Free Standing Electric Range: Frigidaire Series Model FEF339FS, 30 inch (762 mm), Manual Clean Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Free Standing Electric Range: Frigidaire Series Model FEF352F W/U, 30 inch (762 mm), Self-Cleaning Oven, 4 Element Range, Glass Oven Door, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Free Standing Electric Range: Frigidaire Series Model FEF354G S/B, 30 inch (762 mm), Self-Cleaning Oven, 4 Element Range, Glass Oven Door, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Free Standing Electric Range: Frigidaire Series Model FEF356G S/Q/B, 30 inch (762 mm), Self-Cleaning Oven, 4 Element Range, Glass Oven Door, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Free Standing Electric Range: Frigidaire Series Model FEF364FS, 30 inch (762 mm), Self-Cleaning Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Free Standing Electric Range: Frigidaire Series Model FEF366ES, 30 inch (762 mm), Self-Cleaning Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Free Standing Electric Range: Frigidaire Series Model FEF368GC, 30 inch (762 mm), Self-Cleaning Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Free Standing Electric Range: Frigidaire Series Model FEF368G S/Q/B, 30 inch (762 mm), Self-Cleaning Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Free Standing Electric Range: Frigidaire Series Model FEF368GM, 30 inch (762 mm), Self-Cleaning Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Silver Mist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Free Standing Electric Range: Frigidaire Series Model FEF402BW, 40 inch, Manual Clean Oven, Porcelain Cooktop, Glass Oven Door, 4 Burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Free Standing Electric Range: Frigidaire Series Model FEF450BW, 40 inch, Self-Cleaning with Manual Clean Auxiliary Oven, Porcelain Cooktop, Glass Oven Door, 4 Burner and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Free Standing Electric Range: Frigidaire Series Model FEF455BB, 40 inch, Self-Cleaning with Manual Clean Auxiliary Oven, Brushed Chrome Cooktop, Glass Oven Door, 4 Burner with Center Griddle and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Free Standing Electric Range: Gallery Series Model GLEFM97G PW/PB, 30 inch (762 mm), Self-Cleaning Convection Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Bake and Warm Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Free Standing Electric Range: Gallery Series Model GLEFZ369FC, 30 inch (762 mm), Self-Cleaning Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Free Standing Electric Range: Gallery Series Model GLEFZ369D S/Q/B, 30 inch (762 mm), Self-Cleaning Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Free Standing Electric Range: Gallery Series Model GLEFZ384GC, 30 inch (762 mm), Self-Cleaning Convection Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Free Standing Electric Range: Gallery Series Model GLEFZ384G S/Q/B, 30 inch (762 mm), Self-Cleaning Convection Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Free Standing Electric Range: Gallery Series Model GLEFZ388GC, 30 inch (762 mm), Self-Cleaning Convection Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Free Standing Electric Range: Gallery Series Model GLEFZ388G S/B, 30 inch (762 mm), Self-Cleaning Convection Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Free Standing Electric Range: Gallery Series Model GLEFZ389HC, 30 inch (762 mm), Self-Cleaning Convection Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Free Standing Electric Range: Gallery Series Model GLEFZ389H S/B, 30 inch (762 mm), Self-Cleaning Convection Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Free Standing Electric Range: Professional Series Model PLEF489CC, 40 inch, Self-Cleaning, Ceramic Glass Range, Glass Oven Door, 4 burner with Warm and Serve Zone, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Free Standing Electric Range: Professional Series Model PLEFMZ99GC, 30 inch (762 mm), Self-Cleaning Convection Oven, Ceramic Glass Range, Glass Oven Door, 4 burner with Warm and Serve Zone, and Bake and Warm Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Free Standing Electric Range: Professional Series Model PLEF398GC, 30 inch (762 mm), Self-Cleaning Convection Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Bake and Warm Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Free Standing Gas Ranges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Free Standing Gas Range: Frigidaire Series Model FGF303CW, 30 inch (762 mm), Manual-Clean Oven, Gas Range, Glass Oven Door, 4 burner, and Broil and Serve Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Free Standing Gas Range: Frigidaire Series Model FGF316D S/Q, 30 inch (762 mm), Manual-Clean Oven, Gas Range, Glass Oven Door, 4 burner, and Broil and Serve Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Free Standing Gas Range: Frigidaire Series Model FGF318GC, 30 inch (762 mm), Manual-Clean Oven, Gas Range, Glass Oven Door, 4 burner, and Broil and Serve Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Free Standing Gas Range: Frigidaire Series Model FGF328GM, 30 inch (762 mm), Manual-Clean Oven, Gas Range, Glass Oven Door, 4 burner, and Broil and Serve Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Free Standing Gas Range: Frigidaire Series Model FGF328G S/B, 30 inch (762 mm), Manual-Clean Oven, Gas Range, Glass Oven Door, 4 burner, and Broil and Serve Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Free Standing Gas Range: Frigidaire Series Model FGF337EC, 30 inch (762 mm), Manual-Clean Oven, Gas Range, Glass Oven Door, 4 burner, and Broil and Serve Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Free Standing Gas Range: Frigidaire Series Model FGF337G SB, 30 inch (762 mm), Manual-Clean Oven, Gas Range, Glass Oven Door, 4 burner, and Broil and Serve Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Free Standing Gas Range: Frigidaire Series Model FGF337G WU, 30 inch (762 mm), Manual-Clean Oven, Gas Range, Glass Oven Door, 4 burner, and Broil and Serve Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Free Standing Gas Range: Frigidaire Series Model FGF345GS, 30 inch (762 mm), Manual-Clean Oven, Gas Range, Glass Oven Door, 4 burner, and Broil and Serve Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Free Standing Gas Range: Frigidaire Series Model FGF355GW, 30 inch (762 mm), Manual-Clean Oven, Gas Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Free Standing Gas Range: Frigidaire Series Model FGF366ES, 30 inch (762 mm), Manual-Clean Oven, Gas Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Free Standing Gas Range: Frigidaire Series Model FGF368GC, 30 inch (762 mm), Self-Cleaning Oven, Gas Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Free Standing Gas Range: Frigidaire Series Model FGF368G S/Q/B, 30 inch (762 mm), Self-Cleaning Oven, Gas Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Free Standing Gas Range: Frigidaire Series Model FGF368GM, 30 inch (762 mm), Self-Cleaning Oven, Gas Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Free Standing Gas Range: Gallery Series Model GLGF376FC, 30 inch (762 mm), Self-Cleaning Oven, Gas Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Free Standing Gas Range: Gallery Series Model GLGF376D S/Q/B, 30 inch (762 mm), Self-Cleaning Oven, Gas Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Free Standing Gas Range: Gallery Series Model GLGF386FC, 30 inch (762 mm), Self-Cleaning Oven, Gas Range, Glass Oven Door, 5 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Free Standing Gas Range: Gallery Series Model GLGF386D S/Q/B, 30 inch (762 mm), Self-Cleaning Oven, Gas Range, Glass Oven Door, 5 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Free Standing Gas Range: Gallery Series Model GLGFM98G PB, 30 inch (762 mm), Self-Cleaning Oven, Gas Range, Glass Oven Door, 5 burner, and Bake and Serve Oven. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Free Standing Gas Range: Gallery Series Model GLGFM98G PW, 30 inch (762 mm), Self-Cleaning Oven, Gas Range, Glass Oven Door, 5 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Free Standing Dual Fuel Range: Professional Series Model PLCU. FT.489CC, 40 inch, Self-Cleaning Oven and Manual Clean Auxiliary Oven, Gas on Ceramic Glass Range, Glass Oven Door, 5 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Free Standing Gas Range: Professional Series Model PLGF659EC, 36 inch (914 mm), Self-Cleaning Oven, Gas Range, Glass Oven Door, 6 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Free Standing Gas Range: Professional Series Model PLGFMZ98GC, 30 inch (762 mm), Self-Cleaning Oven, Gas Range, Glass Oven Door, 6 burner, and Bake and Warm Oven. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Free Standing Gas Range: Professional Series Model PLGFZ397GC, 30 inch (762 mm), Self-Cleaning Oven, Gas Range, Glass Oven Door, 6 burner, and Warm and Serve Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Drop-In Electric Ranges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Drop-In Electric Range: Frigidaire Series Model FED300E S, 30 inch (762 mm), Self-Cleaning Oven, Glass Oven Door, 4 burner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Drop-In Electric Range: Frigidaire Series Model FED355 E S/B, 30 inch (762 mm), Self-Cleaning Oven, Glass Oven Door, 4 burner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Drop-In Electric Range: Frigidaire Series Model FED365 E S/Q/B, 30 inch (762 mm), Self-Cleaning Oven, Ceramic Glass Range, Glass Oven Door, 4 burner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: White-on-White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Bisque-on- Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Slide-In Electric Ranges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Slide-In Electric Range: Frigidaire Series Model FES365EC, 30 inch (762 mm), Self-Cleaning Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Slide-In Electric Range: Frigidaire Series Model FES365E S/Q/B, 30 inch (762 mm), Self-Cleaning Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: White-on-White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Bisque-on- Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Slide-In Electric Range: Frigidaire Series Model FES366EC, 30 inch (762 mm), Self-Cleaning Convection Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Slide-In Electric Range: Gallery Series Model GLES389FS, 30 inch (762 mm), Self-Cleaning Convection Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Warm and Serve Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White on White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Slide-In Electric Range: Professional Series Model PLES389EC, 30 inch (762 mm), Self-Cleaning Convection Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Warm and Serve Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Slide-In Electric Range: Professional Series Model PLES399EC, 30 inch (762 mm), Self-Cleaning Convection Oven, Ceramic Glass Range, Glass Oven Door, 4 burner, and Warm and Serve Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Slide-In Electric Range: Frigidaire Series Model FES355E S/B, 30 inch (762 mm), Self-Cleaning Oven, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Slide-In Electric Range: Frigidaire Series Model FES300E S/B, 30 inch (762 mm), Self-Cleaning Oven, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Slide-In Gas Ranges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Slide-In Gas Range: Frigidaire Series Model FGS365EC, 30 inch (762 mm), Self-Cleaning Oven, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel on Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Slide-In Gas Range: Frigidaire Series Model FGS365E S/Q/B, 30 inch (762 mm), Self-Cleaning Oven, Glass Oven Door, 4 burner, and Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: White-on-White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Bisque-on- Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Slide-In Gas Range: Frigidaire Series Model FGS366EC, 30 inch (762 mm), Self-Cleaning Convection Oven, Porcelain Cooktop, Glass Oven Door, 4 burner with Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel on Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Slide-In Gas Range: Gallery Series Model GLGS389F S/Q/B, 30 inch (762 mm), Self-Cleaning Convection Oven, Porcelain Cooktop, Glass Oven Door, 4 burner with Warm and Serve Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: White-on-White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Bisque-on- Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Slide-In Gas Range: Professional Series Model PLGS389EC, 30 inch (762 mm), Self-Cleaning Convection Oven, Porcelain Cooktop, Glass Oven Door, 4 burner with Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel on Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Slide-In Dual Fuel Ranges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Slide-In Gas Range: Frigidaire Series Model FCS366EC, 30 inch (762 mm), Self-Cleaning Convection Oven, Porcelain Cooktop, Glass Oven Door, 4 burner with Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel on Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Slide-In Gas Range: Gallery Series Model GLGS389F S/Q/B, 30 inch (762 mm), Self-Cleaning Convection Oven, Porcelain Cooktop, Glass Oven Door, 4 burner with Warm and Serve Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: White-on-White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Bisque-on- Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Slide-In Gas Range: Professional Series Model PLGS389EC, 30 inch (762 mm), Self-Cleaning Convection Oven, Porcelain Cooktop, Glass Oven Door, 4 burner with Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel on Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Built-In Electric Cooktops: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Electric Cooktops: Professional Series Model: PLEC36S9EC, 36 inch (914 mm), Ceramic Glass Cooktop with 5 radiant burners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black with Stainless Steel Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electric Cooktops: Professional Series Model: PLEC30S9EC, 36 inch (914 mm), Ceramic Glass Cooktop with 4 radiant burners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black with Stainless Steel Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Electric Cooktops: Gallery Series Model: GLEC36S8E S/Q/B, 36 inch (914 mm), Ceramic Glass Cooktop with 5 radiant burners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Electric Cooktops: Gallery Series Model: GLEC30S8E S/Q/B, 30 inch (762 mm), Ceramic Glass Cooktop with 4 radiant burners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Electric Cooktops: Frigidaire Series Model: FEC36S7EC, 36 inch (914 mm), Ceramic Glass Cooktop with 5 radiant burners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black with Stainless Steel Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Electric Cooktops: Frigidaire Series Model: FEC36S8E S/ B, 36 inch (914 mm), Ceramic Glass Cooktop with 5 radiant burners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electric Cooktops: Frigidaire Series Model: FEC30S7EC, 36 inch (914 mm), Ceramic Glass Cooktop with 4 radiant burners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black with Stainless Steel Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electric Cooktops: Frigidaire Series Model: FEC36S6E S/ B, 36 inch (914 mm), Ceramic Glass Cooktop with 4 radiant burners and warm and serve zone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Electric Cooktops: Frigidaire Series Model: FEC32S6E S/ B, 32 Inch, Ceramic Glass Cooktop with 4 radiant burners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Electric Cooktops: Frigidaire Series Model: FEC30S6A S/ B, 30 inch (762 mm), Ceramic Glass Cooktop with 4 radiant burners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Electric Cooktops: Frigidaire Series Model: FEC30S6D Q, 30 inch (762 mm), Ceramic Glass Cooktop with 4 radiant burners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Electric Cooktops: Frigidaire Series Model: FEC32C4A S/Q/B, 32 Inch, Porcelain Cooktop with 4 burners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Brushed Chrome. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Electric Cooktops: Frigidaire Series Model: FEC36C4A S/C, 36 inch (914 mm), Porcelain Cooktop with 4 burners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Brushed Chrome. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Electric Cooktops: Frigidaire Series Model: FEC36C2A S/Q, 36 inch (914 mm), Slimline Depth, Porcelain Cooktop with 4 burners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Electric Cooktops: Frigidaire Series Model: FEC30C4A S/Q/B/C, 30 inch (762 mm), Porcelain Cooktop with 4 burners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Appearance: Brushed Chrome. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Electric Cooktops: Frigidaire Series Model: FEC26C2A S/C, 260 Inch, Porcelain Cooktop with 4 burners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Brushed Chrome. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Built-In Gas Cooktops: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Gas Cooktops: Professional Series Model: PLGC36S9EC, 36 inch (914 mm), Stainless Steel Cooktop with 5 burners and cast Iron grates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Gas Cooktops: Professional Series Model: PLGC30S9EC, 30 inch (762 mm), Stainless Steel Cooktop with 4 burners and cast Iron grates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Gas Cooktops: Gallery Series Model: GLGC36S9E S/Q/B, 36 inch (914 mm), Porcelain Cooktop with 5 burners and cast Iron grates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Gas Cooktops: Gallery Series Model: GLGC30S9E S/Q/B, 30 inch (762 mm), Porcelain Cooktop with 4 burners and cast Iron grates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Gas Cooktops: Gallery Series Model: GLGC36S8E S/Q/B, 36 inch (914 mm), Glass Cooktop with 5 burners and cast Iron grates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Gas Cooktops: Gallery Series Model: GLGC30S8E S/Q/B, 30 inch (762 mm), Glass Cooktop with 4 burners and cast Iron grates.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Gas Cooktops: Frigidaire Series Model: FGC36S6A S/ B, 36 inch (914 mm), Glass Cooktop with 4 burners and cast Iron grates.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Gas Cooktops: Frigidaire Series Model: FGC36S5EC, 36 inch (914 mm), Narrow Depth, Stainless Steel Cooktop with 4 burners and cast Iron grates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Gas Cooktops: Frigidaire Series Model: FGC36S5A W/B, 36 inch (914 mm), Narrow Depth, Porcelain Cooktop with 4 burners and cast Iron grates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Gas Cooktops: Frigidaire Series Model: FGC30S4DC, 30 inch (762 mm), Stainless Steel Cooktop with 4 burners and cast Iron grates.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Gas Cooktops: Frigidaire Series Model: FGC30S4A S/Q, 30 inch (762 mm), Porcelain Cooktop with 4 burners and cast Iron grates.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Gas Cooktops: Frigidaire Series Model: FGC36S4A W/U, 36 inch (914 mm), Narrow Depth, Porcelain Cooktop with 4 burners and cast Iron grates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Gas Cooktops: Frigidaire Series Model: FGC30C3AW, 30 inch (762 mm), Porcelain Cooktop with 4 burners and cast Iron grates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Gas Cooktops: Frigidaire Series Model: FGC26C3A W/U, 26 inch (660 mm), Porcelain Cooktop with 4 burners and cast Iron grates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Built-In Electric Ovens: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Electric Built-In Oven/Microwave Combination: Professional series Model: PLEB30M9FC, 30 inch (762 mm), Built-In Oven Microwave Combination. Oven Self Clean Convection Type with Glass Oven Door; Microwave 1,200 Watt with glass turntable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Warming Drawer: Professional series Model: PLEW30S3FC, 30 inch (762 mm),. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electric Built-In Oven/Microwave Combination: Professional series Model: PLEB27M9FC, 27 inch (686 mm), Built-In Oven Microwave Combination. Oven Self Clean Convection Type with Glass Oven Door; Microwave 1,200 Watt with glass turntable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Warming Drawer: Professional series Model: PLEW27S3FC, 30 inch (762 mm),. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Electric Built-In Double Oven Combination: Professional series Model: PLEB30T9FC, 30 inch (762 mm), Built-In Double Oven Combination. Oven Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Electric Built-In Double Oven Combination: Professional series Model: PLEB27T9FC, 27 inch (686 mm), Built-In Double Oven Combination. Oven Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Electric Built-In Oven: Professional series Model: PLEB30S9FC, 30 inch (762 mm), Built-In Oven, Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Electric Built-In Oven: Professional series Model: PLEB27S9FC, 27 inch (686 mm) Built-In Oven, Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electric Built-In Oven/Microwave Combination: Gallery series Model: GLEB30M9F S/B/Q, 30 inch (762 mm), Built-In Oven Microwave Combination. Oven Self Clean Convection Type with Glass Oven Door; Microwave 1,200 Watt with glass turntable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electric Built-In Oven/Microwave Combination: Professional series Model: GLEB27M9FC, 27 inch (686 mm), Built-In Oven Microwave Combination. Oven Self Clean Convection Type with Glass Oven Door; Microwave 1,200 Watt with glass turntable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Electric Built-In Double Oven Combination: Gallery series Model: GLEB30T9F S/B/Q, 30 inch (762 mm), Built-In Double Oven Combination. Oven Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Electric Built-In Double Oven Combination: Gallery series Model: GLEB27T9 F S/B/Q, 27 inch (686 mm), Built-In Double Oven Combination. Oven Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Electric Built-In Oven: Gallery series Model: GLEB30S9F S/B/Q, 30 inch (762 mm), Built-In Oven, Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Electric Built-In Oven: Gallery series Model: GLEB27S9F S/B/Q, 27 inch (686 mm) Built-In Oven, Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Electric Built-In Oven: Gallery series Model: GLEB27S7F S/B, 27 inch (686 mm) Built-In Oven, Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Electric Built-In Double Oven Combination: Frigidaire series Model: FEB30T7FC, 30 inch (762 mm), Built-In Double Oven Combination. Oven Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Electric Built-In Double Oven Combination: Frigidaire series Model: FEB27T7FC, 27 inch (686 mm), Built-In Double Oven Combination. Oven Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Electric Built-In Oven: Frigidaire series Model: FEB30S7FC, 30 inch (762 mm), Built-In Oven, Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Electric Built-In Oven: Frigidaire series Model: FEB27S7FC, 27 inch (686 mm) Built-In Oven, Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Electric Built-In Double Oven Combination: Frigidaire series Model: FEB30T6FC, 30 inch (762 mm), Built-In Double Oven Combination. Oven Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Electric Built-In Double Oven Combination: Frigidaire series Model: FEB27T6FC, 27 inch (686 mm), Built-In Double Oven Combination. Oven Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Electric Built-In Oven: Frigidaire series Model: FEB30S6FC, 30 inch (762 mm), Built-In Oven, Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Electric Built-In Oven: Frigidaire series Model: FEB27S6FC, 27 inch (686 mm) Built-In Oven, Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Electric Built-In Double Oven Combination: Frigidaire series Model: FEB30T5DC, 30 inch (762 mm), Built-In Double Oven Combination. Oven Self Clean with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Electric Built-In Double Oven Combination: Frigidaire series Model: FEB27T5DC, 27 inch (686 mm), Built-In Double Oven Combination. Oven Self Clean with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Electric Built-In Oven: Frigidaire series Model: FEB30S5DC, 30 inch (762 mm), Built-In Oven, Self Clean with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Electric Built-In Oven: Frigidaire series Model: FEB27S5DC, 27 inch (686 mm) Built-In Oven, Self Clean with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Electric Built-In Double Oven Combination: Frigidaire series Model: FEB30T6D S/B, 30 inch (762 mm), Built-In Double Oven Combination. Oven Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Electric Built-In Double Oven Combination: Frigidaire series Model: FEB27T6D S/B, 27 inch (686 mm), Built-In Double Oven Combination. Oven Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Electric Built-In Oven: Frigidaire series Model: FEB30S6D S/B/Q, 30 inch (762 mm), Built-In Oven, Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Electric Built-In Oven: Frigidaire series Model: FEB27S6D S/B/Q, 27 inch (686 mm) Built-In Oven, Self Clean Convection Type with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Electric Built-In Double Oven Combination: Frigidaire series Model: FEB30T5D S/B, 30 inch (762 mm), Built-In Double Oven Combination. Oven Self Clean with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Electric Built-In Double Oven Combination: Frigidaire series Model: FEB27T5D S/B, 27 inch (686 mm), Built-In Double Oven Combination. Oven Self Clean with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Electric Built-In Oven: Frigidaire series Model: FEB30S5D S/B, 30 inch (762 mm), Built-In Oven, Self Clean with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Electric Built-In Oven: Frigidaire series Model: FEB30S5E Q, 30 inch (762 mm), Built-In Oven, Self Clean with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Electric Built-In Oven: Frigidaire series Model: FEB27S5D S/B, 27 inch (686 mm) Built-In Oven, Self Clean with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Electric Built-In Oven: Frigidaire series Model: FEB24S5A S/B/Q, 24 inch (610 mm), Built-In Oven, Self Clean with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Electric Built-In Oven: Frigidaire series Model: FEB24S2A S/B, 24 inch (610 mm), Built-In Oven, Manual Clean with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Built-In Gas Ovens: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Gas Built-In Oven: Frigidaire series Model: FGB24S5D C, 24 inch (610 mm), Built-In Oven, Self Clean with Glass Oven Door and Lower Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Gas Built-In Oven: Frigidaire series Model: FGB24S5A S/B, 24 inch (610 mm), Built-In Oven, Self Clean with Glass Oven Door and Lower Storage Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Gas Built-In Double Oven Combination: Frigidaire series Model: FGB24T3E C, 24 inch (610 mm), Built-In Double Oven Combination. Oven Manual Clean with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Gas Built-In Double Oven Combination: Frigidaire series Model: FGB24T3E S/B, 24 inch (610 mm), Built-In Double Oven Combination. Oven Manual Clean with Glass Oven Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Gas Built-In Oven: Frigidaire series Model: FGB24L2E C, 24 inch (610 mm), Built-In Oven, Manual Clean with Glass Oven Door and Lower Broiler Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Gas Built-In Oven: Frigidaire series Model: FGB24L2A S/B, 24 inch (610 mm), Built-In Oven, Manual Clean with Glass Oven Door and Lower Broiler Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Microwaves: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Microwave: Model PLMBZ209G C, 2 Cu. Ft Frigidaire Professional series, 1,200 Watt, digital control with glass turntable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Built-In Trim Kit: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 27 inch (686 mm) Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 27 inch (686 mm) White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 27 inch (686 mm) Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 27 inch (686 mm) Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 30 inch (762 mm), Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | 30 inch (762 mm), White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | 30 inch (762 mm), Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | 30 inch (762 mm), Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Microwave: Model GLMBZ209D S/Q/B, 2 Cu. Ft Frigidaire Gallery series, 1,200 Watt, digital control with glass turntable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White on White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Biscuit on Biscuit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black on Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Built-In Trim Kit: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 27 inch (686 mm) Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 27 inch (686 mm) White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 27 inch (686 mm) Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 27 inch (686 mm) Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 30 inch (762 mm), Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | 30 inch (762 mm), White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | 30 inch (762 mm), Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | 30 inch (762 mm), Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Microwave/Hood Combination: Model PLMVZ169G C, 1.6 Cu. Ft Frigidaire Professional series, 2 speed fan hood combination, 1,000 Watt, digital control with glass turntable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Black on Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Microwave/Hood Combination: Model GLMV169F PW/PB, 1.6 Cu. Ft Frigidaire Gallery series, 2 speed fan hood combination, 1,000 Watt, digital control with glass turntable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: Pearl White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Pearl Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Microwave/Hood Combination: Model GLMV169G S/Q/B, 1.6 Cu. Ft Frigidaire Gallery series, 2 speed fan hood combination, 1,000 Watt, digital control with glass turntable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Microwave/Hood Combination: Model FMV157G C, 1.5 Cu. Ft Frigidaire series, 2 speed fan hood combination, 1,000 Watt, digital control with glass turntable. | |||||||||||||||||||||||||||||||||||||||||||||||||