MasterFormat: 95
Download this Floor Mats and Grilles Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Crowder: K. N. Crowder Mfg. Inc. Floor Mats and Grilles
 
         
SECTION 12486
 
         
FLOOR MATS AND GRILLES
 
         
 
         
 
         
          ** NOTE TO SPECIFIER ** Crowder: K. N. Crowder Mfg. Inc.; Floor grilles mats and recessed frame products.
.
This section is based on the products of Crowder: K. N. Crowder Mfg. Inc., which is located at:
1220 Burloak Dr.
Burlington, ON, Canada L7L 6B3
Tel: 905-315-9788
Fax: 905-315-8090
Email: request info
Web: www.kncrowder.com
[ Click Here ] for additional information.

K.N. Crowder has been in business for over 50 years and has had 4 generations of Crowders work in the company. Over the last 50 years we have prided ourselves on our reputation. From the beginning we have produced a top quality product at a fair price that has stood the test of time. Ken Newton Crowder, my grandfather, started the business with the idea that he wouldn't put his name on the product unless he was 100% sure that his customer would be satisfied. Customer satisfaction and pride in our diverse product line are still our top priorities today.

K.N. Crowder Floor Mats and grilles provide beautiful proven performance in a tough low profile shape for recessed or surface applications.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Recessed Floor Mats.
 
          B.Surface Floor Mats.
 
          C.Recessed Foot Grilles.
 
          D.Recessed Mat/Grille Frames.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-In-Place Concrete. Installation of mat frame.
 
          B.Section 06100 - Rough Carpentry.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Indicate dimensions.
          2.Indicate special inlays or designs required.
          3.Indicate locations and dimension of recessed areas to receive products specified in this section.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          F.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Minimum five years documented experience producing products specified in this section
 
          B.Installer Qualifications: Minimum five years documented experience installing products specified in this section, and approved by product manufacturer.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
          4.Accepted mock-ups shall be comparison standard for remaining Work
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products indoors in manufacturer's unopened packaging until ready for installation.
 
          B.Maintain dry, heated storage area for products of this section until installation of products.
 
          C.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.6SEQUENCING
 
          A.Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
          ** NOTE TO SPECIFIER ** Include following Article only if specifying mats or grilles for recessed installation.
 
          B.Field Measurements: Obtain field measurements of recessed areas to receive products of this section prior to order placement; include information on squareness and levelness of recess.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Crowder: K. N. Crowder Mfg. Inc., which is located at: 1220 Burloak Dr. ; Burlington, ON, Canada L7L 6B3; Tel: 905-315-9788; Fax: 905-315-8090; Email: request info; Web: www.kncrowder.com
 
          B.Acceptable Manufacturer: Crowder: K. N. Crowder Mfg. Inc., which is located at: 1220 Burloak Dr. ; Burlington, ON, Canada L7L 6B3; Tel: 905-315-9788; Fax: 905-315-8090; Email: request info; Web: www.kncrowder.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          C.Substitutions: Not permitted.
 
          D.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Select the surface and/or recessed mats required from the following paragraphs and delete those not required. If more than one type of mat is required clearly identify the location of each on the Drawings or use the schedule at the end of this Section to identify the location of each type required.
 
          2.2SURFACE AND RECESSED MATS
 
          A.Model FM-4: Ken-A-Mat Low profile shape for surface or recessed applications Tread bars 0.375 inch by 2.00 inch. Extruded aluminum.
          1.Finish:
          ** NOTE TO SPECIFIER ** Select one of the following finish paragraphs and delete the one not required.
          a.Clear anodized.
          b.Bronze anodized.
          2.Surface:
          ** NOTE TO SPECIFIER ** Select one of the following surface paragraphs and delete the ones not required.
          a.Serrated aluminum.
          b.Vinyl Inserts.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Black.
          2)Gray.
          3)Brown.
          c.Abrasive grit.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Black.
          2)Gray.
          3)Green.
          4)Brown.
          d.Terrazzo aggregate.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Black.
          2)Gray.
          3)Light Gray.
          4)White.
          5)Light Green.
          6)Medium Buff.
          7)Pink.
          8)Red Verona.
          9)Chocolate.
          e.Carpet.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Charcoal.
          2)Gray.
          3)Brownstone.
          4)Teak.
          5)Blue.
          3.Mat Frames
          ** NOTE TO SPECIFIER ** Select one of the following mat frame paragraphs and delete the ones not required.
          a.MA: Standard recess frame, Extruded aluminum. Suitable for irregular and regular shaped mats.
          b.MC: Recess frame (suitable for retrofits.
          c.Vinyl Surface: Solid black vinyl tapered edge for use on existing floors.
          d.Flat Vinyl Edge: Flat vinyl extrusion (Also suitable as filler strips for retrofits.
 
          B.del FM-5: Ken-A-Mat Low profile shape for surface or recessed applications Tread bars 0.375 inch by 2.00 inch extruded aluminum.
          1.Finish:
          a.Clear anodized.
          2.Surface:
          ** NOTE TO SPECIFIER ** Select one of the following surface paragraphs and delete the ones not required.
          a.Serrated aluminum.
          b.Vinyl Inserts.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Black.
          2)Gray.
          3)Brown.
          c.Abrasive grit.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Black.
          2)Gray.
          3)Green.
          4)Brown.
          d.Terrazzo aggregate.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Black.
          2)Gray.
          3)Light Gray.
          4)White.
          5)Light Green.
          6)Medium Buff.
          7)Pink.
          8)Red Verona.
          9)Chocolate.
          e.Carpet.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Charcoal.
          2)Gray.
          3)Brownstone.
          4)Teak.
          5)Blue.
          3.Mat Frames
          ** NOTE TO SPECIFIER ** Select one of the following mat frame paragraphs and delete the ones not required.
          a.MA: Standard recess frame, Extruded aluminum. Suitable for irregular and regular shaped mats.
          b.MC: Recess frame (suitable for retrofits.
          c.Vinyl Surface: Solid black vinyl tapered edge for use on existing floors.
 
          C.Flat Vinyl Edge: Flat vinyl extrusion (Also suitable as filler strips for retrofitsModel FM-8: Ken-A-Mat Low profile shape for surface or recessed applications Tread bars 0.375 inch by 2.00 inch. Extruded aluminum.
          1.Finish:
          ** NOTE TO SPECIFIER ** Select one of the following finish paragraphs and delete the one not required.
          a.Clear anodized.
          b.Bronze anodized.
          2.Surface:
          ** NOTE TO SPECIFIER ** Select one of the following surface paragraphs and delete the ones not required.
          a.Serrated aluminum.
          b.Vinyl Inserts.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Black.
          2)Gray.
          3)Brown.
          c.Abrasive grit.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Black.
          2)Gray.
          3)Green.
          4)Brown.
          d.Terrazzo aggregate.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Black.
          2)Gray.
          3)Light Gray.
          4)White.
          5)Light Green.
          6)Medium Buff.
          7)Pink.
          8)Red Verona.
          9)Chocolate.
          e.Carpet.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Charcoal.
          2)Gray.
          3)Brownstone.
          4)Teak.
          5)Blue.
          3.Mat Frames
          ** NOTE TO SPECIFIER ** Select one of the following mat frame paragraphs and delete the ones not required.
          a.MA: Standard recess frame, Extruded aluminum. Suitable for irregular and regular shaped mats.
          b.MC: Recess frame (suitable for retrofits.
          c.Vinyl Surface: Solid black vinyl tapered edge for use on existing floors.
 
          D.Flat Vinyl Edge: Flat vinyl extrusion (Also suitable as filler strips for retrofitsModel FM-14: Ken-A-Mat Low profile shape for surface or recessed applications Tread bars 0.375 inch by 2.00 inch. Extruded aluminum.
          1.Finish:
          ** NOTE TO SPECIFIER ** Select one of the following finish paragraphs and delete the one not required.
          a.Clear anodized.
          2.Surface:
          ** NOTE TO SPECIFIER ** Select one of the following surface paragraphs and delete the ones not required.
          a.Serrated aluminum.
          b.Vinyl Inserts.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Black.
          2)Gray.
          3)Brown.
          c.Abrasive grit.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Black.
          2)Gray.
          3)Green.
          4)Brown.
          d.Terrazzo aggregate.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Black.
          2)Gray.
          3)Light Gray.
          4)White.
          5)Light Green.
          6)Medium Buff.
          7)Pink.
          8)Red Verona.
          9)Chocolate.
          e.Carpet.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Charcoal.
          2)Gray.
          3)Brownstone.
          4)Teak.
          5)Blue.
          3.Mat Frames
          ** NOTE TO SPECIFIER ** Select one of the following mat frame paragraphs and delete the ones not required.
          a.MA: Standard recess frame, Extruded aluminum. Suitable for irregular and regular shaped mats.
          b.MC: Recess frame (suitable for retrofits.
          c.Vinyl Surface: Solid black vinyl tapered edge for use on existing floors.
          d.Flat Vinyl Edge: Flat vinyl extrusion (Also suitable as filler strips for retrofits.
 
          E.Model FM-15: Ken-A-Mat Low profile shape for surface or recessed applications Tread bars 0.375 inch by 2.00 inch. Extruded aluminum.
          1.Finish:
          ** NOTE TO SPECIFIER ** Select one of the following finish paragraphs and delete the one not required.
          a.Clear anodized.
          b.Bronze anodized.
          2.Surface:
          ** NOTE TO SPECIFIER ** Select one of the following surface paragraphs and delete the ones not required.
          a.Serrated aluminum.
          b.Vinyl Inserts.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Black.
          2)Gray.
          3)Brown.
          c.Abrasive grit.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Black.
          2)Gray.
          3)Green.
          4)Brown.
          d.Terrazzo aggregate.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Black.
          2)Gray.
          3)Light Gray.
          4)White.
          5)Light Green.
          6)Medium Buff.
          7)Pink.
          8)Red Verona.
          9)Chocolate.
          e.Carpet.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required.
          1)Charcoal.
          2)Gray.
          3)Brownstone.
          4)Teak.
          5)Blue.
          3.Mat Frames
          ** NOTE TO SPECIFIER ** Select one of the following mat frame paragraphs and delete the ones not required.
          a.MA: Standard recess frame, Extruded aluminum. Suitable for irregular and regular shaped mats.
          b.MC: Recess frame (suitable for retrofits.
          c.Vinyl Surface: Solid black vinyl tapered edge for use on existing floors.
          d.Flat Vinyl Edge: Flat vinyl extrusion (Also suitable as filler strips for retrofits.
          ** NOTE TO SPECIFIER ** Select the recessed mats and frames required from the following paragraphs and delete those not required. If more than one type of mat or mat frame is required clearly identify the location of each on the Drawings or use the schedule at the end of this Section to identify the location of each type required.
 
          2.3RECESSED FOOTGRILLES
 
          A.Model FG-1: Ken-A-Grille extruded aluminum flat bar with 0.125 inch by 1.25 inch tread bar. Free area 55 percent.
          1.Frame Type:
          a.GA. Extruded aluminum 1.25 inch deep with nylon concrete anchor.
          b.GB. Extruded aluminum 1.25 inch deep, thin profile with nylon concrete anchor.
          c.GC. Extruded aluminum 1.25 inch deep.
          2.Pan Type:
          a.Drain Pan.
          b.Evaporative Pan.
          c.No Pan.
          3.Pan Material:
          a.16 gauge aluminum.
          b.20 gauge galvanized steel.
          c.20 gauge stainless steel.
          4.Support:
          a.Hidden.
          b.Visible.
          5.Aluminum Finish: Standard mill finish.
 
          B.Model FG-2: Ken-A-Grille aluminum extrusion with 0.312 inch by 1.25 inch tread bars with tapered undercuts and a 5/16 inch clog free walking surface.
          1.Frame Type:
          a.GA. Extruded aluminum 1.25 inch deep with nylon concrete anchor.
          b.GB. Extruded aluminum 1.25 inch deep, thin profile with nylon concrete anchor.
          c.GC. Extruded aluminum 1.25 inch deep.
          2.Pan Type:
          a.Drain Pan.
          b.Evaporative Pan.
          c.No Pan.
          3.Pan Material:
          a.16 gauge aluminum.
          b.20 gauge galvanized steel.
          c.20 gauge stainless steel.
          4.Support:
          a.Hidden.
          b.Visible.
          5.Aluminum Finish: Standard mill finish.
 
          C.Model FG-2 HD: Ken-A-Grille heavy duty aluminum extrusion with 0.312 inch by 2.50 inch tread bars with tapered undercuts.
          1.Frame Type: Frame HD.
          2.Pan Type:
          a.Drain Pan.
          b.Evaporative Pan.
          c.No Pan.
          3.Pan Material:
          a.16 gauge aluminum.
          b.20 gauge galvanized steel.
          c.20 gauge stainless steel.
          4.Support:
          a.Hidden.
          b.Visible.
          5.Aluminum Finish: Standard mill finish.
 
          D.Model FG-5: Ken-A-Grille aluminum extrusion with serrated slip resistant surface with 1.00 inch by 1.50 inch tread bars.
          1.Frame Type:
          a.GA. Extruded aluminum 1.50 inch deep with nylon concrete anchor.
          b.GB. Extruded aluminum 1.25 inch deep, thin profile with nylon concrete anchor.
          c.GC. Extruded aluminum 1.25 inch deep.
          d.GCS. Extruded aluminum 1.00 inch deep thin profile.
          2.Pan Type:
          a.Drain Pan.
          b.Evaporative Pan.
          c.No Pan.
          3.Pan Material:
          a.16 gauge aluminum.
          b.20 gauge galvanized steel.
          c.20 gauge stainless steel.
          4.Support:
          a.Hidden.
          b.Visible.
          5.Aluminum Finish: Standard mill finish.
 
          E.Model FG-10: Ken-A-Grille extruded aluminum flat bar with 0.125 inch by 1.00 inch tread bar. Free area 55 percent.
          1.Frame Type:
          a.GB. Extruded aluminum 1.25 inch deep, thin profile with nylon concrete anchor.
          b.GCS. Extruded aluminum 1.00 inch deep thin profile.
          2.Pan Type:
          a.Drain Pan.
          b.Evaporative Pan.
          c.No Pan.
          3.Pan Material:
          a.16 gauge aluminum.
          b.20 gauge galvanized steel.
          c.20 gauge stainless steel.
          4.Support:
          a.Hidden.
          b.Visible.
          5.Aluminum Finish: Standard mill finish.
 
          F.Model FG-11: Ken-A-Grille extruded aluminum T section with 0.50 inch by 1.25 inch tread bar.
          1.Frame Type:
          a.GA. Extruded aluminum 1.25 inch deep with nylon concrete anchor.
          b.GB. Extruded aluminum 1.25 inch deep, thin profile with nylon concrete anchor.
          c.GC. Extruded aluminum 1.25 inch deep.
          2.Pan Type:
          a.Drain Pan.
          b.Evaporative Pan.
          c.No Pan.
          3.Pan Material:
          a.16 gauge aluminum.
          b.20 gauge galvanized steel.
          c.20 gauge stainless steel.
          4.Support:
          a.Hidden.
          b.Visible.
          5.Aluminum Finish: Standard mill finish.
 
          G.FG-12: Ken-A-Grille extruded aluminum T section with 1/2 inch squares and 3/16 inch spacing grid pattern and 0.50 inch by 1.25 inch tread bar.
          1.Frame Type:
          a.GA. Extruded aluminum 1.25 inch deep with nylon concrete anchor.
          b.GB. Extruded aluminum 1.25 inch deep, thin profile with nylon concrete anchor.
          c.GC. Extruded aluminum 1.25 inch deep.
          2.Pan Type:
          a.Drain Pan.
          b.Evaporative Pan.
          c.No Pan.
          3.Pan Material:
          a.16 gauge aluminum.
          b.20 gauge galvanized steel.
          c.20 gauge stainless steel.
          4.Support:
          a.Hidden.
          b.Visible.
          5.Aluminum Finish: Standard mill finish.
 
          H.Model FG-16: Ken-A-Grille stainless steel, 304 alloy with 0.125 inch by 1.00 inch or 0.125 inch by 1.25 inch tread bar.
          1.Frame Type:
          a.GB. Extruded aluminum 1.25 inch deep thin profile with nylon concrete anchor.
          b.GD. Stainless steel 1.25 inch deep, thin profile with nylon concrete anchor.
          2.Pan Type:
          a.Drain Pan.
          b.Evaporative Pan.
          c.No Pan.
          3.Pan Material:
          a.16 gauge aluminum.
          b.20 gauge galvanized steel.
          c.20 gauge stainless steel.
          4.Support:
          a.Hidden.
          b.Visible.
          5.Stainless Steel Finish:
          a.No. 4.
          b.Standard mill finish.
 
          I.Model FG-21: Ken-A-Grille extruded aluminum with 0.312 by 1.00 inch tread bar.
          1.Frame Type:
          a.GB. Extruded aluminum 1.25 inch deep thin profile with nylon concrete anchor.
          b.GCS. Extruded aluminum 1.00 inch deep, thin profile.
          2.Pan Type:
          a.Drain Pan.
          b.Evaporative Pan.
          c.No Pan.
          3.Pan Material:
          a.16 gauge aluminum.
          b.20 gauge galvanized steel.
          c.20 gauge stainless steel.
          4.Support:
          a.Hidden.
          b.Visible.
          5.Aluminum Finish: Standard mill finish.
 
          J.Model FG-22: Ken-A-Grille extruded aluminum with 0.50 inch by 1.50 inch tread bar.
          1.Frame Type:
          a.GA. Extruded aluminum 1.50 inch deep with nylon concrete anchor.
          b.GB. Extruded aluminum 1.50 inch deep, thin profile with nylon concrete anchor.
          c.GC. Extruded aluminum 1.50 inch deep.
          2.Pan Type:
          a.Drain Pan.
          b.Evaporative Pan.
          c.No Pan.
          3.Pan Material:
          a.16 gauge aluminum.
          b.20 gauge galvanized steel.
          c.20 gauge stainless steel.
          4.Support:
          a.Hidden.
          b.Visible.
          5.Aluminum Finish: Standard mill finish.
 
          K.Model FG-3: Ken-A-Grille Vinyl Grill, extruded aluminum with 1.00 inch by 1.50 inch tread bar and a vinyl slip-resistant tread.
          1.Frame
          a.GA. Extruded aluminum 1.50 inch deep with nylon concrete anchor.
          b.GB. Extruded aluminum 1.50 inch deep, thin profile with nylon concrete anchor.
          c.GC. Extruded aluminum 1.50 inch deep.
          d.GCS. Extruded aluminum 1.00 inch deep, thin profile.
          2.Pan Type:
          a.Drain Pan.
          b.Evaporative Pan.
          c.No Pan.
          3.Pan Material:
          a.16 gauge aluminum.
          b.20 gauge galvanized steel.
          c.20 gauge stainless steel.
          4.Support:
          a.Hidden.
          b.Visible.
          c.Cushions.
          5.Aluminum Finish: Standard mill finish.
          6.Tread Color: Black.
 
          L.Model FG-4: Ken-A-Grille Vinyl Grill, extruded aluminum with 1.312 inch by 1.50 inch tread bar and a vinyl slip-resistant tread.
          1.Frame Type:
          a.GA. Extruded aluminum 1.50 inch deep with nylon concrete anchor.
          b.GB. Extruded aluminum 1.50 inch deep, thin profile with nylon concrete anchor.
          c.GC. Extruded aluminum 1.50 inch deep.
          d.Extruded aluminum 1.00 inch deep, thin profile.
          2.Pan Type:
          a.Drain Pan.
          b.Evaporative Pan.
          c.No Pan.
          3.Pan Material:
          a.16 gauge aluminum.
          b.20 gauge galvanized steel.
          c.20 gauge stainless steel.
          4.Support:
          a.Hidden.
          b.Visible.
          c.Cushions.
          5.Aluminum Finish: Standard mill finish.
          6.Tread Color:
          a.Black.
          b.Gray.
          c.Brown.
 
          M.Model FG-8: Ken-A-Grille Carpet Grill, extruded aluminum with 1.312 inch by 1.50 inch tread bar and a slip and moisture resistant carpeted tread.
          1.Frame Type:
          a.GA. Extruded aluminum 1.50 inch deep with nylon concrete anchor.
          b.GB. Extruded aluminum 1.50 inch deep, thin profile with nylon concrete anchor.
          c.GC. Extruded aluminum 1.50 inch deep.
          d.GCS. Extruded aluminum 1.00 inch deep, thin profile.
          2.Pan Type:
          a.Drain Pan.
          b.Evaporative Pan.
          c.No Pan.
          3.Pan Material:
          a.16 gauge aluminum.
          b.20 gauge galvanized steel.
          c.20 gauge stainless steel.
          4.Support:
          a.Hidden.
          b.Visible.
          c.Cushions.
          5.Aluminum Finish: Standard mill finish.
          6.Tread Color:
          a.Charcoal.
          b.Gray.
          c.Brownstone.
          d.Teak.
          e.Blue.
 
          N.Model FG-13: Ken-A-Grille Abrasive Grille, extruded aluminum with 1.00 inch by 1.50 inch tread bar and an extra slip resistant tread with an aluminum oxide grit imbedded in an epoxy filler on the walking surface.
          1.Frame Type:
          a.GA. Extruded aluminum 1.50 inch deep with nylon concrete anchor.
          b.GB. Extruded aluminum 1.50 inch deep, thin profile with nylon concrete anchor.
          c.GC. Extruded aluminum 1.50 inch deep.
          d.GCS. Extruded aluminum 1.00 inch deep, thin profile.
          2.Pan Type:
          a.Drain Pan.
          b.Evaporative Pan.
          c.No Pan.
          3.Pan Material:
          a.16 gauge aluminum.
          b.20 gauge galvanized steel.
          c.20 gauge stainless steel.
          4.Support:
          a.Hidden.
          b.Visible.
          c.Cushions.
          5.Aluminum Finish: Standard mill finish.
          6.Tread Color:
          a.Black.
          b.Gray.
          c.Green.
          d.Brown.
 
          O.Model FG-14: Ken-A-Grille Abrasive Grille, extruded aluminum with 1.312 inch by 1.50 inch tread bar and an extra slip resistant tread with an aluminum oxide grit imbedded in an epoxy filler on the walking surface.
          1.Frame Type:
          a.GA. Extruded aluminum 1.50 inch deep with nylon concrete anchor.
          b.GB. Extruded aluminum 1.50 inch deep, thin profile with nylon concrete anchor.
          c.GC. Extruded aluminum 1.50 inch deep.
          d.GCS. Extruded aluminum 1.00 inch deep, thin profile.
          2.Pan Type:
          a.Drain Pan.
          b.Evaporative Pan.
          c.No Pan.
          3.Pan Material:
          a.16 gauge aluminum.
          b.20 gauge galvanized steel.
          c.20 gauge stainless steel.
          4.Support:
          a.Hidden.
          b.Visible.
          c.Cushions.
          5.Aluminum Finish: Standard mill finish.
          6.Tread Color:
          a.Black.
          b.Gray.
          c.Green.
          d.Brown.
 
          P.Model FG-15: Ken-A-Grille Terrazzo grille, extruded aluminum with 1.312 inch by 1.50 inch tread bar and slip resistant terrazzo aggregate surface.
          1.Frame Type:
          a.GA. Extruded aluminum 1.50 inch deep with nylon concrete anchor.
          b.GB. Extruded aluminum 1.50 inch deep, thin profile with nylon concrete anchor.
          c.GC. Extruded aluminum 1.50 inch deep.
          d.GCS. Extruded aluminum 1.00 inch deep, thin profile.
          2.Pan Type:
          a.Drain Pan.
          b.Evaporative Pan.
          c.No Pan.
          3.Pan Material:
          a.16 gauge aluminum.
          b.20 gauge galvanized steel.
          c.20 gauge stainless steel.
          4.Support:
          a.Hidden.
          b.Visible.
          c.Cushions.
          5.Aluminum Finish: Standard mill finish.
          6.Tread Color:
          a.Black.
          b.Gray.
          c.Light Gray.
          d.White.
          e.Light Green.
          f.Medium Buff.
          g.Pink.
          h.Red Verona.
          i.Chocolate.
 
          2.4FABRICATION
 
          A.Fabricate mats in single unit sizes; fabricate multiple mats where indicated.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Verification of Conditions: Verify that recesses to receive products of this section are of the correct size and depth within square tolerances and level tolerances.
 
          C.Sizes: Verify size of recess before cutting mats.
 
          D.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Tolerance: Maximum gap at recessed frame from mat size; 1/4 inch (6 mm).
 
          C.Adjust mats to avoid tripping hazard.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.5SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.Location:
          1.Product
          2.Color
          3.Size: Indicated on the Drawings
 
          B.Location:
          1.Product
          2.Color
          3.Size: Indicated on the Drawings
 
         
END OF SECTION