| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Sunteca Systems, Inc., which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Leetsdale, PA 15056-1304 Toll Free Tel: (800) 366-0089 Tel: (412)749-5200 Toll Free Fax: (800) 366-0103 Fax: (412)749-5206 Email: sales@suntecausa.com Web: www.suntecausa.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
Sunteca offers a wide variety of vertical blind head rail systems that are designed to fit any customer's needs. As a worldwide manufacturer of vertical blind components, assembly tooling and automated machinery, we have the knowledge and experience to offer you the highest quality vertical blind head rail systems at a competitive price. Sunteca vertical blind head rail systems are available up to 20 feet wide. Additionally, we offer many control and stack options to satisfy the most discriminating customer. Sunteca specialty applications include: Motorized head rails, curved head rails, arch head rails, slope head rails, one-wand head rails, top and bottom head rails and skylight head rails. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Vertical blind head rail systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Blocking and framing for support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM B221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Provide interior elevation of each opening to receive blinds with dimensioned widths, clearances and attachment details. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of fabric color swatches representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: ISO 9001 certified with manufacturing experience of at least 5 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Trained and certified by manufacturer for installation type required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer warrants that products will be free of defects in material and workmanship, under normal use and service and subject to the conditions of the contract. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Head Rail: Lifetime limited warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Blind Vanes/ Fabric/ PVC: Three year limited warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Electrical Components: Two year limited warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Sunteca Systems, Inc., which is located at: 2 Avenue - A ; Leetsdale, PA 15056; Toll Free Tel: 800-366-0089; Tel: 412-749-5200; Email: request info; Web: www.suntecausa.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | HEAD RAIL CONSTRUCTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Decomatic Vertical Head Rail System as manufactured by Sunteca Systems, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Head rail shall be made of anodized extruded aluminum alloy 6063-T5, 1-1/2 inches by 1 inch (38 mm x 25 mm). Maximum traversing width of 240 inches (6096 mm). Nominal extrusion wall thickness .045 inch (1.15 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tilt shaft shall be made of anodized extruded aluminum alloy 6063-T5 1/4 inch (6 mm) diameter single groove. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Carrier is heavy duty, UV stabilized, self-aligning, 5/16 inch (7.94 mm) wide with two wheels, molded of self lubricating plastic such as Celcon. The carriers shall have a geared clutch system for overload protection and a steel clutch spring to reinforce positive action. Unit shall have a stabilizer bar designed to fit into the extruded slot in the aluminum head rail to provide for the smooth traversing along the entire width of the head rail. Carrier hooks are made of clear, UV stabilized Lexan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Carrier hooks are replaceable for onsite repair without removal or disassembly of the head rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Control chain made of (#6) molded Celcon beads on a nylon cord or qualified (#6) metal chain. One full cycle "13-1/2 inches" (343 mm) of the control chain shall self align the vanes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Stack release for convenient window cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Spacer links made of flexible, corrosion resistant, stainless steel, and interlocked between carriers to provide smooth traversing. Spacers 0.2374 inch x 0.00748 inch (6.03 mm x.19 mm). Spacing system designed for 2 inches (51 mm), 3-1/2 inches (89 mm), 4 inches (102 mm) and 5 inches (127 mm) vane widths. Spacing is equal on all vane widths. Special spacing is available up to 8 inches (203 mm), upon request. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | HEAD RAIL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Standard Head Rail as manufactured by Sunteca Systems, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Minimum Width: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Maximum Width: 240 inches (6096 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Maximum Blind Weight: 65 lb (29.5 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Maximum Vane Weight: 1-1/4 lb (.57 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Extrusion Color: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Extrusion Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Extrusion Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Control: Cord/chain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Control: DA1000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Control: DA2000 (minimum width 15 inches (381 mm)). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Control Position: Left. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Control Position: Right. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Stack: One way. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Stack: Split. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Stack: Center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Stack: Opposite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Stack: Off center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Stack: Rotation only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product: One Wand Head Rail as manufactured by Sunteca Systems, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Minimum Width: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Maximum Width: 192 inches (4877 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Maximum Blind Weight: 45 lb (20.4 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Maximum Vane Weight: 1-1/4 lb (.57 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Extrusion Color: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Extrusion Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Extrusion Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Control: 24 inches (610 mm) wand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Control: 36 inches (914 mm) wand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Control: 48 inches (1219 mm) wand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Control: 60 inches (1524 mm) wand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Stack: One way. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Control Position: N/A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | SPECIALTY HEAD RAIL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Top and Bottom Head Rail as manufactured by Sunteca Systems, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Minimum Width: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Maximum Width: 154 inches (3912 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Maximum Blind Weight: 35 lb (15.9 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Maximum Vane Weight: 1-1/4 lb (.57 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Maximum Vane Length: 197 inches (5004 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Extrusion Color: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Extrusion Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Extrusion Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Control: Cord/chain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Control: DA2000 (minimum width 15 inches (381 mm)). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Stack: One way. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Stack: Split. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Stack: Rotation only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Control Position: Left. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Control Position: Right. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product: Skylight Head Rail as manufactured by Sunteca Systems, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Minimum Width: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Maximum Width: 178 inches (4521 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Maximum Blind Weight: 6.2 lb (2.8 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Maximum Vane Weight: 1.07 oz (.0303 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Maximum Vane Length: 78 inches (1981 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Extrusion Color: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Extrusion Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Extrusion Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Control: Cord/chain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Control: DA2000 (minimum 15 inches (381 mm)). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Stack: One way. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Stack: Split. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Stack: Rotation only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Control Position: Left. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Control Position: Right. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Product: Curved Head Rail as manufactured by Sunteca Systems, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Minimum Arc Length: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Maximum Arc Length: 220 inches (5588 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Minimum Radius: For 2 inches (51 mm) vane spacing - 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Minimum Radius: For 3-1/2 inches (89 mm) vane spacing - 26 inches (660 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Minimum Radius: For 4 inches (102 mm) vane spacing - 30 inches (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Minimum Radius: For 5 inches (127 mm) vane spacing - 36 inches (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Maximum Blind Weight: 65 lb (29.5 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Maximum Vane Weight: 1-1/4 lb (.57 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Extrusion Color: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Control: Cord/chain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Control: DA2000 (minimum 15 inches (381 mm) of straight required). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Stack: One way. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Stack: Split. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Stack: Center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Stack: Opposite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Stack: Rotation only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Control Position: Left. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Control Position: Right. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Product: Arched Head Rail as manufactured by Sunteca Systems, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Minimum Arc Length: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Maximum Arc Length: 220 inches (5588 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Minimum Radius: 20 inches (508 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Maximum Blind Weight: 45 lb (20.4 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Maximum Vane Weight: .625 lb (.28 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Extrusion Color: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Control: Cord/chain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Control: DA2000 (minimum of 15 inches (381 mm) of straight required). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Stack: Center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Stack: Rotation only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Control Position: Left. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Control Position: Right. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Note: Arch height can not exceed 1/4 of base line width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Note: Maximum angle 110 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Product: Slope Head Rail as manufactured by Sunteca Systems, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Minimum Width: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Maximum Width: 240 inches (6096 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Maximum Angle: 55 degrees, 64 degrees by cutting corner of vane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Maximum Blind Weight: 45 lb (20.4 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Maximum Vane Weight: .625 lb (.28 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Extrusion Color: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Extrusion Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Extrusion Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Control: Cord/chain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Control: DA1000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Control: DA2000 (minimum width 15 inches (381 mm)). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Stack: One way. Must stack to high side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Stack: Rotation only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Control Position: High side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Control Position: Low side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | MOTOR CONTROLS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: DA1000 Motor Controls as manufactured by Sunteca Systems, 1nc. Battery or electric powered motor system for tilt only operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Input Voltage: 6v. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Extrusion Color: Clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Extrusion Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Maximum Vane Weight: 27 pounds (12.15 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | DA1000 Motor: #92300 - Replaces manual tilt and rotates vanes 185 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Battery Holder: #92308 - Provides battery power to operate one motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Individual Power Supply: #92309 - Provides constant power to operate one motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Multiple Power Supply (for PDB): #92312 - Provides constant power to operate up to four motors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Power Distribution Box (PDB): #92311 - Distributes power between two to four motors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | IR Control: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | IR Receiver: #92306 - Standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | IR Receiver: #92307 - With 18 inches (457 mm) extended eye. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | IR Remote: #92305 - 6 Channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | RF Control: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | RF Wireless Wall Switch: #92321 - 1 Channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | RF Wireless Wall Switch: #92322 - 4 Channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | RF Remote Control: #92318 - 1 Channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | RF Remote Control: #92319 - 4 Channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | RF Electronic Interface: #92316 - Communication hub for RF Module | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | RF Module: #92317 - Installs to the Electronic Interface and receives one-way RF signal to operate one motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product: DA2000 Motor Controls as manufactured by Sunteca Systems, Inc. Electric powered motor for complete tilt and traverse. The DA2000 shall be compatible with all commercial and residential control systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Input Voltage: 12v. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Power Consumption: 0.2-1.0 A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Tractive Power: 140 N. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Torque of Tilt: 30 Ncm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Traverse Speed: Approximate - 10 feet (3 m) per minute. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Motor Location: Left rear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Minimum Width: 15 inches (381 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: #90016 - Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: #90017 - White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Motor Controller: #98225. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Power Supply: 1 Blind - #90031. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Wall Switch Control: #90040. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Remote Control: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | IR: #96632 - 10 Blind transmitter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | IR/RF: #96633 - 10 Blind transmitter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | IR Receiver: #96628 with 3 foot cable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | IR Receiver: #96627 - Receiver eye on 2 foot white modular cable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | RF Receiver: #98224. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Remote Keypad Control: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | IR: #96638 - 10 Blind. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | RF: #96634 - 10 Blind. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | RF Receiver: #98224. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Sun and Wind Control: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Interface Control (Sun and Wind Sensor): #96625. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | LCD Timer Control: #96640. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Interior Sun Sensor: #96613 | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Exterior Sun Sensor: #96612 - NEMA 4 box with 10 FT. cable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Interface Control: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | RS232 Interface: #96626 - for serial commands. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | RS232 Interface Adaptor: #96629 - Female DE-9 to RJ-14 ADAP. For RS232 Interface - standard pin out. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | RJ-14 Plug: #96616. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | VANE FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Refer to Interior elevations and Window Treatment Schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||