MasterFormat: 95
Download this Shades Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Newco Solar Solutions Shades
 
         
SECTION 12493
 
         
          ** NOTE TO SPECIFIER ** Newco Products; manually-operated and electrically-operated roller shades and control systems and shade panels.

This Section is based on the products of Newco Products, which is located at:
202 - 6741 Cariboo Rd.
Burnaby, BC
Canada V3N 4A3
Phone: (604)437-3111
Fax: (604)437-4477
Email: Send Message to Newco Products
Website: www.newcosolarsolutions.ca

Newco has been serving British Columbia, Canada since 1975. We pride ourselves on providing our clients with solar control solutions for their residential or commercial applications.

With our many years of knowledge and expertise we are proud to offer customized, economical solutions to your heat gain, fading and glare reduction problems with top quality products and professional installations.

In 2007 we moved to a larger manufacturing facility in Burnaby, B.C., which allows us to create custom solar solutions that best fit your needs.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete any types below not required for project. Select fabric and features in Part 2 of this Section.
 
          A.Interior manually-operated roller shades.
 
          B.Interior motorized roller shades.
 
          C.Solar shade panels for interior applications.
 
          D.Solar shade panels for exterior applications.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry: Wood blocking and grounds for mounting roller shades and accessories.
 
          B.Section 08500 - Windows: Coordination with window assemblies for installation of shades.
 
          C.Section 08600 - Skylights: Coordination with skylight assemblies for installation of shades.
 
          D.Section 08900 - Curtainwall: Coordination with curtainwall assemblies for installation of shades.
 
          E.Section 09260 - Gypsum Board Assemblies: Coordination with gypsum board assemblies for installation of shade pockets, closures and related accessories.
 
          F.Section 09510 - Acoustical Ceilings: Coordination with acoustical ceiling systems for installation of shade pockets, closures and related accessories.
 
          G.Division 16 - Electrical: Electric service for motor controls.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM G 21 - Standard Practice for Determining Resistance of Synthetic Polymeric Materials to Fungi.
 
          B.NFPA 701 - Standard Methods of Fire Tests for Flame-Resistant Textiles and Films.
          ** NOTE TO SPECIFIER ** Retain the following paragraph for motorized shades.
 
          C.Electric shade motors and all electronic control equipment shall comply with CSA/UR and ULC/UL Standards.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.Manufacturer's product data sheets, specifications, performance data, physical properties and installation instructions for each item required.
          2.Product data for shade fabric including size limitations, fire resistance information and toxicity information. Identify available shade fabric colors, densities and weaves.
          3.Product data for shade film including size limitations, fire resistance information and toxicity information. Identify available performance characteristic including solar transmittance, reflection, absorbance, visible light transmittance, ultra-violet transmittance, shading coefficient and solar protection performance.
          4.Preparation instructions and recommendations.
          5.Storage and handling requirements and recommendations.
          6.Mounting details and installation methods.
          ** NOTE TO SPECIFIER ** Delete paragraph below if no motor-operated units.
          7.Detailed wiring diagrams and schematics of the entire system; each component of the system with a detailed list of components, wiring schematics and operational characteristics for every level of operation.
          ** NOTE TO SPECIFIER ** Delete paragraph below for projects without complex requirements for window treatment and rely on submission of window treatment schedule specified following.
 
          C.Shop Drawings: Plans, elevations, sections, product details, installation details, operational clearances, wiring diagrams and relationship to adjacent work.
 
          D.Window Treatment Schedule: For all roller shades. Use same room designations as indicated on the Drawings and include opening sizes and key to typical mounting details.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors and shade fabric have already been selected.
 
          E.Selection Samples:
          1.One complete set of 3 inch by 5 inch (75 mm x 130 mm) shade fabric samples indicating full range of colors, densities and weaves available for initial selection.
          2.Full range color samples of steel and aluminum components.
 
          F.Verification Samples: For each finish product specified, one complete set of shade components, unassembled, demonstrating compliance with specified requirements. Shade fabric sample and aluminum finish sample as selected. Mark face of material to indicate interior faces.
 
          G.Maintenance Data: Methods for cleaning and maintenance of shades and finishes precautions regarding cleaning materials and methods detrimental to fabrics films, finishes and performance; instructions for operating hardware and controls.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Obtain roller shades through one source from a single manufacturer with a minimum of three years experience in manufacturing products comparable to those specified in this Section.
 
          B.Fire-Test-Response Characteristics: Passes NFPA 701 small and large-scale vertical burn. Materials tested shall be identical to products proposed for use.
 
          C.Electrical Components: NFPA Article 100 listed and labeled by either UL or other testing agency acceptable to authorities having jurisdiction, marked for intended use, and tested as a system. Individual testing of components will not be acceptable in lieu of system testing.
 
          D.Anti-Microbial Characteristics: 'No Growth' per ASTM G 21.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          E.Mock-Up: Provide a mock-up (manual shades only) of one roller shade assembly for evaluation of mounting, appearance and accessories.
          1.Locate mock-up in window designated by Architect.
          2.Do not proceed with remaining work until, mock-up is accepted by Architect.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver shades in factory-labeled packages, marked with manufacturer and product name, fire-test-response characteristics, and location of installation using same room designations indicated on Drawings and in the Window Treatment Schedule.
 
          1.7PROJECT CONDITIONS
 
          A.Environmental Limitations: Install roller shades after finish work including painting is complete and ambient temperature and humidity conditions are maintained at the levels indicated for Project when occupied for its intended use.
 
          1.8WARRANTY
          ** NOTE TO SPECIFIER ** Retain one of the following three paragraphs. The first paragraph is for manual roller shades. The second paragraph is for shade panels. The third paragraph is for motors.
 
          A.Roller Shades: Warranty period shall be one (1) year from Date of Substantial Completion for roller shade components and five (5) years from Date of Substantial Completion for roller shade fabrics.
 
          B.Roller Shade Motors: Warranty period shall be manufacturer's standard five (5) year warranty for motors and controls.
 
          C.Solar Shade Panels: Warranty period shall be one (1) year from Date of Substantial Completion for solar shade panel components and five (5) years from Date of Substantial Completion for solar shade panel fabrics.
 
          D.Installation: Warranty period shall be one (1) year from Date of Substantial Completion, excluding scaffolding, lifts and similar items, and travel expenses.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Newco Solar Solutions, which is located at: 202 - 6741 Cariboo Rd. ; Burnaby, BC; Canada V3N 4A3 ; Tel: 604-437-3111; Fax: 604-437-4477; Email: request info; Web: www.newcosolarsolutions.ca
          ** NOTE TO SPECIFIER ** Delete two of the following three paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2ROLLER SHADES
 
          A.Control System Components:
          1.Clutch: Adjustment free clutch operated by one piece drive pulley shall be comprised of multi-banded steel to keep shade in desired position. Plastic components shall be glass reinforced polyester thermopolymer.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not required. Adjustable spring assembly is available as an option. Need for spring assembly is dependent on size of the roller shade and is used for ease of operation.
          2.Spring Assist Assembly: Shall provide even lift and lowering forces of maximum 6 lbs (2.7 kg) on fully assembled shade up to the maximum shade weight of 30 lbs (13.6 kg).
 
          B.Roller Tube (Axle):
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          1.Chemically treated steel, coated with stove enamel on inner and outer surfaces. Maximum deflection of 0.28 inches (7 mm). Cut ends shall be treated to prevent corrosion. Tube wall thickness and diameter shall be designed by manufacturer to suit application.
          2.Extruded aluminum tube of 6061-T6 alloy designed for maximum deflection of 0.28 inches (7 mm). Tube wall thickness and diameter shall be designed by manufacturer to suit application.
          ** NOTE TO SPECIFIER ** Delete paragraphs below not required for shade system. System is adaptable for left or right hand installation and can be adapted for either standard or reverse roll shades. Separate springs assist assemblies are available; one for left-hand control and one for right-hand control in two lengths each to accommodate a wide range of shade weight options.
          a.Left hand installation.
          b.Right hand installation.
          c.Reverse roll shade.
          d.Spring assist assembly, length as indicated on Drawings.
          3.End Plug: Heat stabilized wear resistant fiber reinforced plastic outside sleeve rotating freely on a centre shaft, providing the bearing surfaces for rollers.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. The first is recommended by the manufacturer.
 
          C.Bead Chain: Qualified #10-3/16 inch (4.8 mm) diameter stainless steel ball chain with 5/16 inch (8 mm) diameter ball stop and chain connectors. Length to suit application.
 
          D.Bead Chain: #10-3/16 inch (4.8 mm) diameter plastic beads with 0.25 inch (6 mm) spacing with polyester cord chain with chain connectors as required. Length to suit application. Color as selected from manufacturer full line.
 
          E.Brackets: Reversible 0.07 inch (1.8 mm) cold rolled steel with lock down retainer device.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if fascia is not required.
 
          F.Fascia: Extruded 6063-T5 aluminum fascia with 0.07 inch (1.8 mm) cold rolled steel mounting brackets, reversible for right or left hand installation.
          1.Size: 3 inch (76 mm) by 0.062 inch (1.57 mm).
          2.Size: 4 inch (101 mm) by 0.062 inch (1.57 mm).
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          3.Finish: Clear anodized.
          4.Finish: Electrostatically applied baked enamel coating.
          ** NOTE TO SPECIFIER ** Delete two of the following three paragraphs. Indicate custom color on Window Treatment Schedule or revise paragraph and specify below.
          a.Color: White.
          b.Color: Rideau brown.
          c.Color: Custom color as indicated on Window Treatment Schedule.
          ** NOTE TO SPECIFIER ** Retain one of the following three paragraphs. When specifying aluminum flat bar hem, pocket ends of shade material may be left open or can be sonically welded.
 
          G.Flat Hem Bar: 3/16 inch by 1 inch (4.8 mm x 25 mm) 6061-T6 aluminum flat bar inserted in sonically welded hem pocket and secured with VHB (very high bond) adhesive.
          1.Pocket Ends: Pocket ends of shade material shall be left open.
          2.Pocket Ends: Pocket ends of shade material shall be sonically welded.
 
          H.Hem Bar: 0.065 inch by 1 inch (1.6 mm x 25 mm) diameter 6061-T6 aluminum tube inserted in sonically welded hem pocket and secured with VHB (very high bond) adhesive.
 
          I.External Hem Bar: Curved extruded aluminum bar with color coordinated end caps and hem bar strip with adhesive peel off strip for attachment of shade material.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          1.Finish: Clear anodized.
          2.Finish: Electrostatically applied baked enamel coating.
          ** NOTE TO SPECIFIER ** Delete two of the following three paragraphs. Indicate custom color on Window Treatment Schedule or revise paragraph and specify below.
          a.Color: White.
          b.Color: Black.
          c.Color: Custom color as indicated on Window Treatment Schedule.
          ** NOTE TO SPECIFIER ** Retain the following paragraph if safety tension device is required. Safety tension device reduces the hazards of strangulation and entanglement of young children by limiting the access to the control cord and prevents the incorrect operation of the chain. The tension device is attached to the window frame or wall. The device has limited applications depending on the chain location. Contact manufacturer for more information.
 
          J.Safety Tension Device: Tension device shall hold the chain taut and close to the mounting surface in a manner that makes the tension device's position fixed and immobile.
 
          2.3MOTORIZED ROLLER SHADES
          ** NOTE TO SPECIFIER ** Delete the following paragraphs if no motorized roller shades.
 
          A.Motor Controller: Controller shall align shades at the following positions:
          SPEC NOTE: Delete one of the following paragraphs. If retaining custom positions, indicate on Drawings or on Window Treatment Schedule.
          1.Full up, full down, and standard intermediate stop positions at 25 percent, 50 percent, and 75 percent of window height.
          2.Custom positions as indicated on Drawings.
 
          B.Switches: Provide local and master switches where indicated on Drawings. Master switches shall control all shades assigned to them and may override local switches.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. Motorized shades may be operated by a wall switch or remotely controlled. Where possible, slave shadebands to minimize number of motors required.
 
          C.Motors (Hard Wired): Motor shall be tubular asynchronous and concealed inside extruded aluminum tube. All motors shall be wired per manufacturer's published electrical details which in turn will be wired to local and master switches, if applicable. Motors shall include the following:
          1.Asynchronous, single phase, intermittent duty type permanently lubricated motor, with built in capacitor operating at 120V 60 Hz.
          2.Resettable built-in thermal overload protector in accordance with UL and CSA specifications.
          3.Electromagnetic disc brake.
          4.Progressive or rapid limit switch.
          5.Three stage planetary gear mechanism.
          6.Capable of integration with lighting control and building automation systems.
          7.Acceptable Product: Somfy LT by Newco Products.
 
          D.Motors (Remote Control): Motors shall include the following:
          1.Built-in radio receiver.
          2.Electronic limit switches capable of being set by remote control transmitter.
          3.Group, individual or programmable control.
          4.Motors shall have user programmable intermediate stop.
          5.Each motor shall be capable of receiving up to 12 signals from different sources.
          6.Motors supplied with pigtail leads. Motors can be wired in parallel.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not required.
          a.Provide a Nema type plug.
          7.Remote control shall be from same manufacturer as the motor.
          8.Acceptable Product: Somfy Altus-RTS by Newco Products.
 
          E.Hard Wire Switches:
          ** NOTE TO SPECIFIER ** Retain one of the following five paragraphs. If retaining more than one, indicate location on Drawings.
          1.Decorator switch.
          2.Decorator IGC switch.
          3.Intellis 24 hour timer
          4.Digital keypad (coded keypad).
          5.Key switch.
 
          F.Remote Control Transmitters:
          ** NOTE TO SPECIFIER ** Delete one of the following paragraphs.
          1.Decorator wall mounted RTS switch (single or four channel).
          2.Telis hand held transmitter (single or four channel).
          3.Chronis RTS timer (wireless digital timer).
          ** NOTE TO SPECIFIER ** Retain one or more of the following five paragraphs. Delete options not required.
 
          G.Sun and Wind Sensors: Compatable with the motor and control system, and shall be from same manufacturer as the motor. Acceptable Product: Somfy by Newco Products.
 
          H.Wind Sensors: Compatible with the motor and control system, and shall be from same manufacturer as the motor. Acceptable Product: Somfy by Newco Products.
 
          I.Timers: Compatible with the motor and control system, and shall be from same manufacturer as the motor. Acceptable Product: Somfy by Newco Products.
 
          J.Timers and Sun Sensors: Compatible with the motor and control system, and shall be from same manufacturer as the motor. Acceptable Product: Somfy by Newco Products.
 
          K.Home Automation Interface: Compatible with the motor and control system, and shall be from same manufacturer as the motor. Acceptable Product: Somfy by Newco Products.
 
          L.Motorized System Components:
          1.Extruded aluminum tube of 6061-T6 alloy designed for maximum deflection of 0.28 inches (7 mm). Tube wall thickness and diameter shall be designed by manufacturer to suit application.
          2.Motor Brackets: Zinc plated steel brackets for maximum motor torque of 50 Nm.
          3.Idler Bracket: Zinc plated steel brackets with nylon bearings compatible with motor bracket.
          4.Intermediate Brackets: Zinc plated steel intermediate for multiple shade installations.
          5.Universal End Caps: Black composite end caps adaptable to roller tube profiles.
          ** NOTE TO SPECIFIER ** Delete following paragraph if not required.
          6.Flexible Intermediate Bracket: Bracket mounted flexible shaft with universal joint for multiple shade installations for bay or curved glazing up to 44 degree angle. Maximum gap between fabric panels shall be 31/2 inches (89 mm).
          ** NOTE TO SPECIFIER ** Delete the following paragraph if fascia is not required.
 
          M.Fascia: Extruded 6063-T5 aluminum fascia with 0.07 inch (1.8 mm) cold rolled steel mounting brackets, reversible for right or left hand installation.
          1.Size: 4 inch (101 mm) by 0.062 inch (1.57 mm).
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          2.Finish: Clear anodized.
          3.Finish: Electrostatically applied baked enamel coating.
          ** NOTE TO SPECIFIER ** Delete two of the following three paragraphs. Indicate custom color on Window Treatment Schedule or revise paragraph and specify below.
          a.Color: White.
          b.Color: Rideau brown.
          c.Color: Custom color as indicated on Window Treatment Schedule.
          ** NOTE TO SPECIFIER ** Retain one of the following three paragraphs. When specifying aluminum flat bar hem, pocket ends of shade material may be left open or can be sonically welded.
 
          N.Flat Hem Bar: 3/16 inch by 1 inch (4.8 mm x 25 mm) 6061-T6 aluminum flat bar inserted in sonically welded hem pocket and secured with VHB (very high bond) adhesive.
          1.Pocket Ends: Pocket ends of shade material shall be left open.
          2.Pocket Ends: Pocket ends of shade material shall be sonically welded.
 
          O.Hem Bar: 0.065 inch by 1 inch (1.6 mm x 25 mm) diameter 6061-T6 aluminum tube inserted in sonically welded hem pocked and secured with VHB (very high bond) adhesive.
 
          P.External Hem Bar: Curved extruded aluminum bar with color coordinated end caps and hem bar strip with adhesive peel off strip for attachment of shade material.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          1.Finish: Clear anodized.
          2.Finish: Electrostatically applied baked enamel coating.
          ** NOTE TO SPECIFIER ** Delete two of the following three paragraphs. Indicate custom color on Window Treatment Schedule or revise paragraph and specify below.
          a.Color: White.
          b.Color: Black.
          c.Color: Custom color as indicated on Window Treatment Schedule.
 
          2.4SOLAR SHADE PANELS
 
          A.Frame Components: Solar shade panels shall be anchored under tension in extruded aluminum frames. The extruded aluminum frames shall be designed to receive continuous polyethylene spline in each side frame, all properly assembled to insure screen tautness. Proper tension and spacer bars shall be provided on the solar panels in its frame so as not to be bent, crimped or mutilated in any manner.
          1.Screen Frame: 6063-T5 extruded aluminum, 7/16 inch by 1 inch by 0.050 inch frame with 0.220 inch spline groove to accept screen wire and shading fabric. Frame corners are joined with ABS Corner Keys with colors to match frame.
          SPEC NOTE: Delete one or both of the following two paragraphs. Frames may be fabricated with a rake head (angled) or curved at additional cost.
          a.Fabrication: Rake head (angled).
          b.Fabrication: Curved.
          2.Mounting Bars: Extruded aluminum top and bottom "h" mounting bars sized to suit aluminum solar panel frame.
          SPEC NOTE: Delete the following paragraph if intermediate mullions are not required.
          3.Spacer Bars: For oversized shade panels provide screen frame extrusions as intermediate mullions.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          4.Finish: Clear anodized.
          5.Finish: Electrostatically applied baked enamel coating.
          ** NOTE TO SPECIFIER ** Delete three of the following four paragraphs. Indicate custom color on Window Treatment Schedule or revise paragraph and specify below.
          a.Color: White.
          b.Color: Dark bronze.
          c.Color: Black
          d.Color: Custom color as indicated on Window Treatment Schedule.
 
          B.Chimney Mounting System (CMS): For between jamb installations "h" mounting bars shall be installed on jamb sides as an additional reinforcement and minimize light penetration at the jambs.
 
          C.Accessories: Provide the following for attachment and mounting of solar shade panels:
          1.ABS swivel corner key for fabrication of geometric panel shapes.
          2.Stainless steel fasteners.
 
          2.5ROLLER SHADE MATERIAL
          ** NOTE TO SPECIFIER ** Delete this paragraph if no manual or motorized roller shades.
 
          A.Fire Tests: Shade fabric shall conform to NFPA 701: Standard Methods of Fire Tests for Flame Propagation of Textiles and Films, and NFPA 10 (Class A).
 
          B.Edges: Shade fabric edges shall be ultrasonically welded to prevent unravelling or fraying of the material.
          ** NOTE TO SPECIFIER ** Retain one of the following ten paragraphs for shade fabric. Delete all paragraphs if not required.
 
          C.Acceptable Product: Phifer SheerWeave 1000 by Newco Products.
          1.Material: Ribbed weave vinyl coated fiberglass.
          2.Openness Factor: 25 percent.
 
          D.Acceptable Product: Phifer SheerWeave 2360 by Newco Products.
          1.Material: Vinyl coated fiberglass, basket weave design.
          2.Openness Factor: 10 percent.
 
          E.Acceptable Product: Phifer SheerWeave 2390 by Newco Products.
          1.Material: Vinyl coated fiberglass, basket weave design.
          2.Openness Factor: 5 percent.
 
          F.Acceptable Product: Phifer SheerWeave 2410 by Newco Products.
          1.Material: Vinyl coated fiberglass, basket weave design.
          2.Openness Factor: 3 percent.
 
          G.Acceptable Product: Phifer SheerWeave 2500 by Newco Products.
          1.Material: Vinyl coated fiberglass, basket weave design.
          2.Openness Factor: 1 percent.
 
          H.Acceptable Product: Phifer SheerWeave 3000 by Newco Products.
          1.Material: Combination vinyl coated fiberglass and polyester.
          2.Openness Factor: 14 percent.
 
          I.Acceptable Product: Phifer SheerWeave 4000 by Newco Products.
          1.Material: Vinyl-coated polyester.
          2.Openness Factor: 5 percent.
 
          J.Acceptable Product: Phifer SheerWeave 4100 by Newco Products.
          1.Material: Vinyl-coated polyester.
          2.Openness Factor: 10 percent.
 
          K.Acceptable Product: Phifer SheerWeave 4400 by Newco Products.
          1.Material: Vinyl-coated polyester.
          2.Openness Factor: 3 percent.
 
          L.Acceptable Product: Phifer SheerWeave 4800 by Newco Products.
          1.Material: Vinyl-coated polyester.
          2.Openness Factor: 1 percent.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs for opaque and semi-transparent shade fabric manufactured from a combination of fiberglass, acrylic yarns, titanium oxide and cotton flock backing. Delete both paragraphs if not required.
 
          M.Acceptable Product: 3G Mermet Obion 11203 by Newco Products.
          1.Material: 72 percent fiberglass, 2 percent acrylic, 4 percent cotton flocked backing.
          2.Openness: Semi-transparent.
          3.Weight: 10 oz. per sq. yd (339 grams per sq. meter).
          4.Thickness: 0.46 mm.
 
          N.Acceptable Product: 3G Mermet Flocke 11201 by Newco Products.
          1.Material: 42 percent fiberglass, 51 percent acrylic, 7 percent titanium oxide, and cotton flocked backing.
          2.Openness: Opaque.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          3.Weight: 12.3 oz. per sq. yd (417 grams per sq. meter).
          4.Weight: 15.3 oz. per sq. yd (519 grams per sq. meter).
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          5.Thickness: 0.46 mm.
          6.Thickness: 0.52 mm.
          ** NOTE TO SPECIFIER ** Retain one of the following five paragraphs for Transparent Solar Control Film. Delete all five paragraphs if not required.
 
          O.Acceptable Product: NRS- 80 Amber.
          ** NOTE TO SPECIFIER ** Non-Reflective (NRS) shade films are primarily designed to provide glare control and UV protection. Whether single or multi-ply, these constructions consist of dyed components whereas the reflective and semi-reflective films contain both dyed and metal layers.
          1.Gauge: 300.
          2.Solar Transmittance: 70 percent.
          3.Solar Reflectance: 12 percent.
          4.Solar Absorption: 18 percent.
          5.Visible Light Transmittance: 58 percent.
          6.Winter U-Value: 1.20.
          7.Ultraviolet Transmittance: Less than 1.00.
          8.Shading Coefficient: 0.86.
          9.Total Energy Rejected: 24 percent.
 
          P.Acceptable Product: RS-10 B/B Bronze/Silver/Bronze.
          ** NOTE TO SPECIFIER ** Reflective (RS) shade films provide the greatest solar energy control and daytime privacy. To maximize solar energy rejection, these laminates contain an aluminum metallized layer which is either visible or hidden between layers of dyed film.
          1.Gauge: 400.
          2.Solar Transmittance: 27 percent.
          3.Solar Reflectance: 19 percent.
          4.Solar Absorption: 54 percent.
          5.Visible Light Transmittance: 15 percent.
          6.Winter U-Value 1.14.
          7.Ultraviolet Transmittance: Less than 1.00.
          8.Shading Coefficient: 0.48.
          9.Total Energy Rejected: 58 percent.
 
          Q.Acceptable Product: RS-10 G/G Grey/Silver/Grey.
          ** NOTE TO SPECIFIER ** Reflective (RS) shade films provide the greatest solar energy control and daytime privacy. To maximize solar energy rejection, these laminates contain an aluminum metallized layer which is either visible or hidden between layers of dyed film.
          1.Gauge: 400.
          2.Solar Transmittance: 23 percent.
          3.Solar Reflectance: 19 percent.
          4.Solar Absorption: 58 percent.
          5.Visible Light Transmittance: 9 percent.
          6.Winter U-Value: 1.14.
          7.Ultraviolet Transmittance: Less than 1.00.
          8.Shading Coefficient: 0.45.
          9.Total Energy Rejected: 60 percent.
 
          R.Acceptable Product: RS-10 G Grey/Silver.
          ** NOTE TO SPECIFIER ** Reflective (RS) shade films provide the greatest solar energy control and daytime privacy. To maximize solar energy rejection, these laminates contain an aluminum metallized layer which is either visible or hidden between layers of dyed film.
          1.Gauge: 300.
          2.Solar Transmittance: 10 percent.
          3.Solar Reflectance: 63 percent.
          4.Solar Absorption: 27 percent.
          5.Visible Light Transmittance: 7 percent.
          6.Winter U-Value: 1.10.
          7.Ultraviolet Transmittance: Less than 1.00.
          8.Shading Coefficient: 0.19.
          9.Total Energy Rejected: 83 percent.
 
          S.Acceptable Product: RSN-1050 Light Neutral Grey.
          ** NOTE TO SPECIFIER ** Semi-Reflective (RSN) shade films are manufactured using a sputtered metallic layer to offer the highest degree of colour stability while aiding in the rejection of infra-red heat. The nonshiny appearance of these films may be preferred for certain applications.
          1.Gauge: 300.
          2.Solar Transmittance: 54 percent.
          3.Solar Reflectance: 12 percent.
          4.Solar Absorption: 34 percent.
          5.Visible Light Transmittance: 53 percent.
          6.Winter U-Value: 1.21.
          7.Ultraviolet Transmittance: Less than 1.00.
          8.Shading Coefficient: 0.73.
          9.Total Energy Rejected: 36 percent.
          ** NOTE TO SPECIFIER ** Retain the following paragraph for Opaque Room Darkening Vinyl. Delete paragraph if not required.
 
          T.Acceptable Product: Eclipse Light Reducing Shades by Newco Products.
          1.Material: 4 ply, 100 percent opacity heavy duty fiberglass reinforced vinyl room darkening shade material.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Refer to manufacturer's literature for color options. Insert color below or on Window Treatment Schedule.
 
          U.Color: As selected by Architect from manufacturer's standard colors.
 
          V.Color: Custom color.
 
          2.6SHADE PANEL FABRIC
          ** NOTE TO SPECIFIER ** Delete this paragraph if no Shade Panels.
 
          A.Fire Tests: Shade fabric shall conform to NFPA 701: Standard Methods of Fire Tests for Flame Propagation of Textiles and Films, and NFPA 10 (Class A).
          ** NOTE TO SPECIFIER ** Retain one of the following four paragraphs for interior or exterior applications. Refer to manufacturer's literature for color options.
 
          B.Acceptable Product: Phifer SheerWeave 3000 by Newco Products.
          1.Material: Combination vinyl coated fiberglass and polyester.
          2.Openness Factor: 14 percent.
 
          C.Acceptable Product: Phifer SheerWeave 4000 by Newco Products.
          1.Material: Vinyl-coated polyester.
          2.Openness Factor: 5 percent.
 
          D.Acceptable Product: Phifer SheerWeave 4100 by Newco Products.
          1.Material: Vinyl-coated polyester.
          2.Openness Factor: 10 percent.
 
          E.Acceptable Product: Phifer SheerWeave 4400 by Newco Products.
          1.Material: Vinyl-coated polyester.
          2.Openness Factor: 3 percent.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. These fabrics are for exterior applications but can be used in interior applications. Refer to manufacturer's literature for color options.
 
          F.Acceptable Product: Phifer Suntex 80 by Newco Products.
          1.Material: Mildew and fade resistant vinyl coated polyester.
          2.Weight: 13.5 oz. per sq. yd (458 grams per sq. meter).
          3.Openness Factor: 25 percent.
          4.UV Blockage: 75 percent.
 
          G.Acceptable Product: Phifer Suntex 90 by Newco Products.
          1.Material: Mildew and fade resistant vinyl coated polyester.
          2.Weight: 17.2 per sq. yd (583 grams per sq. meter).
          3.Openness Factor: 10 percent.
          4.UV Blockage: 90 percent.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
          ** NOTE TO SPECIFIER ** Retain the following paragraph for motorized shades.
 
          C.Verify power panels and circuits are sufficient to accommodate roller shade manufacturer's requirements.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install roller shades level, plumb, square, and true according to manufacturer's written instructions. Allow proper clearances for window operation hardware.
 
          3.4MOUNTING
 
          A.Ensure suitable blocking and backing has been provided by others.
 
          B.Pocket installations shall have a minimum 4 inch (100 mm) inside dimension.
 
          C.For enclosed installations, bottom closure panel shall be minimum 1 inch (30 mm) clear for shade to exit.
 
          3.5ADJUSTING
 
          A.Adjust and balance roller shades to operate smoothly, easily, safely, and free from binding or malfunction throughout entire operational range.
 
          3.6CLEANING
 
          A.Clean roller shade surfaces after installation, according to manufacturer's written instructions.
 
          3.7PROTECTION
 
          A.Provide final protection and maintain conditions, in a manner acceptable to manufacturer and installer that ensure that roller shades are without damage or deterioration at time of Substantial Completion.
 
          B.Touch-up, repair or replace damaged products in a manner approved by Architect, before Substantial Completion.
 
         
END OF SECTION