MasterFormat: 95
Download this Window Shades Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Draper, Inc. Window Shades
 
         
SECTION 12494
 
         
WINDOW SHADES
 
         
 
         
 
         
          ** NOTE TO SPECIFIER ** Draper, Inc.; window shade products.
.
This section is based on the products of Draper, Inc., which is located at:
411 S. Pearl P. O. Box 425
Spiceland, IN 47385-0425
Toll Free Tel: 800-238-7999
Tel: 765-987-7999
Fax: 866-637-5611
Email: request info
Web: www.draperinc.com
[ Click Here ] for additional information.

Draper is a leader in the manufacture of window shades, projection screens, and gymnasium equipment. Founded in 1902, Draper maintains a tradition of quality and service. Draper products include FlexShade roller-operated and fixed window shades.

Window shades reflect light and heat from the sun, reducing the amount of energy required to cool the building. Motorized window shades can automatically adjust to compensate for the changing shade requirements throughout the day. DRAPER's white paper, Shades of LEED, provides an in-depth explanation of how our solar control shading systems can contribute to LEED points and credits. In addition, shades can reduce or eliminate uncomfortable glare for workers, while still allowing ambient sunlighting and view-through to the outside. The construction of window shades has become more friendly to the environment as well by including PVC-free fabrics, recyclable fabrics and lean manufacturing processes.

Our spectrum of fabric colors and styles is unmatched anywhere. And we offer the broadest variety of operator styles in the industry.

This section can be used for specifying both manually operated and motorized Draper Flexshades and LightBloc FlexShades, an opaque fabric window shade system for complete blackout of window opening.
Chain and Clutch Operated FlexShade
Crank Operated FlexShade
Spring Roller Operated FlexShade
Motorized FlexShade
LightBloc FlexShade
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Manually operated, roll-up fabric interior window shades including mounting and operating hardware.
 
          B.Motorized, roll-up fabric interior window shades including motor operator, controls, and mounting hardware.
 
          C.Opaque window shade system: Manually operated, roll-up fabric opaque window shade system for complete blackout of window opening including side and bottom channels, headbox, opacity plates, manual operator, and mounting hardware.
 
          D.Opaque window shade system: Motorized, roll-up fabric opaque window shade system for complete blackout of window opening including side and bottom channels, headbox, opacity plates, motorized operator, controls, and mounting hardware.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry: Blocking for support of window shade hardware.
 
          B.Section 07900 - Joint Sealers: Sealants for perimeter of shade system.
 
          C.Section 09260 - Gypsum Board Assemblies: Suspended gypsum board ceilings to contain recessed window shade pockets.
 
          D.Section 09510 - Acoustical Ceilings: Suspended acoustical panel ceilings to contain recessed window shade pockets.
 
          E.Section 11132 - Motorized Projection Screens: Motorized projection screens to be interfaced with shade controls.
 
          F.Section 11136 - Motorized Projector Lifts: Motorized projector lifts and mounts to be interfaced with shade controls.
 
          G.Division 16 - Electrical: Electrical supply, conduit, and wiring for motorized window shades.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.NFPA 70 - National Electrical Code.
 
          B.NFPA 701-99 - Fire Tests for Flame-Resistant Textiles and Films.
 
          C.GREENGUARD Environmental Institute Children & Schools
 
          D.US Green Building Council.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01330 - Submittal Procedures:
 
          B.Product Data: Manufacturer's data sheets on each product specified, including:
          1.Preparation instructions and recommendations.
          2.Installation and maintenance instructions.
          3.Styles, material descriptions, dimensions of individual components, profiles, features, finishes and operating instructions.
          4.Storage and handling requirements and recommendations.
          5.Mounting details and installation methods.
          ** NOTE TO SPECIFIER ** Delete the following paragraph for manual operation shades.
          6.Typical wiring diagrams including integration of motor controllers with building management system, audiovisual and lighting control systems as applicable.
          ** NOTE TO SPECIFIER ** Include the following paragraph for projects with complex requirements for window treatment. Delete if not required.
 
          C.Shop Drawings: Plans, elevations, sections, product details, installation details, operational clearances, wiring diagrams and relationship to adjacent work.
          ** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
          D.LEED Submittals: Provide documentation of how the requirements of Credit will be met.
 
          E.Window Treatment Schedule: For all roller shades. Use same room designations as indicated on the Drawings, field verified window dimensions, quantities, type of shade, controls, fabric, and color, and include opening sizes and key to typical mounting details.
          ** NOTE TO SPECIFIER ** Delete Selection Samples paragraph if colors and shade fabrics have already been selected.
 
          F.Selection Samples: For each finish product specified, two complete sets of shade cloth options and aluminum finish color samples representing manufacturer's full range of available colors and patterns.
 
          G.Verification Samples: For each finish product specified, two complete sets of shade components, unassembled, demonstrating compliance with specified requirements. Shade fabric sample and aluminum finish sample as selected, representing actual product, color, and patterns. Mark face of material to indicate interior faces.
 
          H.Maintenance Data: Methods for maintaining roller shades, precautions regarding cleaning materials and methods, instructions for operating hardware and controls.
 
          I.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Obtain roller shades through one source from a single manufacturer with a minimum of twenty years experience in manufacturing products comparable to those specified in this section.
 
          B.NFPA Flame-Test: Passes NFPA 701. Materials tested shall be identical to products proposed for use.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up of one of each type roller shade assembly specified for evaluation of mounting, appearance and accessories.
          1.Locate mock-up in window(s) designated by Architect.
          2.Do not proceed with remaining work until mock-up is accepted by Architect.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Do not deliver window shades until building is enclosed and construction within spaces where shades will be installed is substantially complete.
 
          B.Deliver products in manufacturer's original, unopened, undamaged containers with labels intact.
 
          C.Label containers and shades according to Window Shade Schedule.
 
          D.Store products in manufacturer's unopened packaging until ready for installation.
 
          1.7SEQUENCING
 
          A.Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.8PROJECT CONDITIONS
 
          A.Install roller shades after finish work and ambient temperature, humidity and ventilation conditions are maintained at levels recommended for project upon completion.
 
          1.9WARRANTY
 
          A.Hardware and Shade Fabric: Draper's standard twenty-five year limited warranty.
          ** NOTE TO SPECIFIER ** Include the following paragraph as applicable.
 
          B.Spring Roller Shades: Draper's standard ten year limited warranty.
          ** NOTE TO SPECIFIER ** Delete the following paragraph for manual operation.
 
          C.Motors and Controls: Draper's standard five year limited warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Draper, Inc., which is located at: 411 S. Pearl P. O. Box 425 ; Spiceland, IN 47385-0425; Toll Free Tel: 800-238-7999; Tel: 765-987-7999; Fax: 866-637-5611; Email: request info; Web: www.draperinc.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Select the shades required from the following paragraphs. For each Draper window shade there are options for size, fabric, operator, operator location, controls, method of installation, hardware, and hardware finish. Refer to Draper product literature for availability of options and selection guidelines. Various options are listed in this specification section, but not all options apply to all window shades. The specifier will need to select the appropriate options, verify their availability, and delete non-applicable models and options.
 
          2.2MANUALLY OPERATED WINDOW SHADES
          ** NOTE TO SPECIFIER ** Use the following paragraphs to specify manually operated Draper Chain and Clutch Operated FlexShade, Crank Operated FlexShade and Spring Roller Operated FlexShade. Select type and operation from the following Paragraphs. Delete those not required.
 
          A.Manually Operated Window Shades with Independent Control: Manually operated, vertical roll-up, fabric window shade with components necessary for complete installation; Manual FlexShade as manufactured by Draper, Inc.
          ** NOTE TO SPECIFIER ** Select Bead Chain and Clutch or Crank operation type for window shade from the following options, delete the one not applicable.
          1.Operation: Bead chain and clutch operating mechanism allowing shade to stop when chain is released. Designed never to need adjustment or lubrication. Provide limit stops to prevent shade from being raised or lowered too far.
          a.Clutch mechanism: Fabricated from high carbon steel and molded fiberglass reinforced polyester or injected molded nylon.
          ** NOTE TO SPECIFIER ** Select stainless steel (standard) or optional plastic bead chain from the following two paragraphs and delete the one not required.
          b.Bead chain loop: Stainless steel bead chain hanging at side of window.
          c.Bead chain loop: Plastic bead chain hanging at side of window, Ivory, Grey, or Black color as selected by Architect.
          d.Idler Assembly: Provide roller idler assembly of molded nylon with adjustable length idler pin to facilitate easy installation, and removal of shade for service.
          2.Operation: Crank and gear box.
          ** NOTE TO SPECIFIER ** For Crank Operated FlexShade include one of the following two Operation paragraphs and delete the one not required. Delete if not required.
          a.Single shade.
          b.Multiple shades.
          c.Gear box: Die cast aluminum and steel construction. Injection molded nylon and steel crank insert installed in roller to engage gear box.
          d.Crank handle:
          ** NOTE TO SPECIFIER ** Crank handle can be detachable or permanently mounted, select one of the following paragraphs.
          1)Detachable anodized aluminum and chrome plated steel handle.
          2)Permanently mounted anodized aluminum and chrome plated steel handle.
          ** NOTE TO SPECIFIER ** Crank handle can be provided in lengths up to 10 feet., select one of the following paragraphs.
          3)Size: 4 feet (122 cm).
          4)Size: 6 feet (183 cm).
          5)Size: 10 feet (305 cm).
          e.Idler Assembly: Provide roller idler assembly of molded nylon with adjustable length idler pin to facilitate easy installation, and removal of shade for service.
          ** NOTE TO SPECIFIER ** Select the mounting type required for window shade from the following options, delete those not applicable. If multiple types are required indicate the location of each in the schedule at the end of this section.
          3.Mounting:
          a.Mounting brackets.
          b.Endcaps only.
          c.Endcaps and fascia.
          d.Endcaps and headbox.
          e.Ceiling pocket.
          4.Roller Tube: Fabricated from extruded aluminum, galvanized steel, or enameled steel. Diameter, wall thickness, and material selected by manufacturer to accommodate shade type and size. Fabric connected to the roller tube with LSE (low surface energy) double sided adhesive specifically developed to attach coated textiles to metal. Adhesive attachment to eliminate horizontal impressions in fabric.
          ** NOTE TO SPECIFIER ** Include endcaps if required and delete if not required. Endcaps are required for Crank Operated FlexShades and are optional for Chain and Clutch Operated FlexShades. Endcaps are also required for attachment of fascia and headbox.
          5.Endcaps: Stamped steel with universal design suitable for mounting to ceiling, wall, and jamb. Provide size compatible with roller size.
          a.Endcap covers: To match fascia or headbox color.
          ** NOTE TO SPECIFIER ** Shades provided without endcaps will require mounting brackets. Delete if not required.
          6.Brackets: Plated stamped steel. Provide size compatible with roller size.
          ** NOTE TO SPECIFIER ** Select bracket mounting type required from the following and delete those not applicable. If multiple types are required indicate the location of each in the schedule at the end of this section.
          a.Mounted to ceiling.
          b.Mounted to wall.
          c.Mounted to jamb.
          ** NOTE TO SPECIFIER ** Two or three Crank Operated FlexShades can be controlled from one crank with FlexShade Coupling System. Shades can be different widths but total group width cannot exceed 20 feet and all rollers must be same diameter. Delete if not required.
          7.Coupling system: Provide system to operate shades from single crank by coupling shade rollers together. System to consist of endcaps, plus couplings to connect rollers.
          ** NOTE TO SPECIFIER ** Select number of shades to be operated from single crank from the following.
          a.2 shades operated from single crank.
          b.3 shades operated from single crank.
          8.Shade slat: Slat encased in heat seamed hem.
          ** NOTE TO SPECIFIER ** Draper manually operated shades can be provided with aluminum fascia concealing shade roller and hardware. Fascia can be mounted inside window opening extending from jamb to jamb or mounted outside and overlapping window opening. Fascia is attached to endcaps. Fascia can be provided in lengths up to 16 feet and either 3-7/8 or 4-5/8 inches high. Fascia available for reverse roll applications. Include the following paragraph if fascia is required. Delete if not required.
          9.Fascia: L shaped aluminum extrusion to conceal shade roller and hardware.
          a.Attachment: Snaps onto endcaps without requiring exposed fasteners of any kind. Fascia can be mounted continuously across two or more shade bands.
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          b.Finish: Clear anodized.
          c.Finish: Black powder coat.
          d.Finish: White powder coat.
          e.Finish: Ivory powder coat.
          f.Finish: Bronze powder coat.
          g.Finish: Custom powder coat as selected by the Architect.
          ** NOTE TO SPECIFIER ** Draper manually operated shades can be provided with aluminum headbox designed for exposed surface or recessed ceiling installation. Ceiling/Wall style headbox consists of removable closure, back and top, and endcaps. Pocket style headbox consists of removable closure, U-Shaped pocket and endcaps. Headbox is provided in two sizes. Refer to Draper product literature for required sizes based on window and roller size. Include one of the following paragraphs if headbox is required. Delete if not required.
          10.Headbox Ceiling/Wall style: Aluminum fabrication with removable closure, endcaps, and back and top cover piece:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          a.Finish: Clear anodized.
          b.Finish: Black powder coat.
          c.Finish: White powder coat.
          d.Finish: Ivory powder coat.
          e.Finish: Bronze powder coat.
          f.Finish: Custom powder coat as selected by the Architect.
          11.Headbox, Pocket Style: Aluminum fabrication with removable closure, endcaps, and U-shaped pocket:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          a.Finish: Clear anodized.
          b.Finish: Black powder coat.
          c.Finish: White powder coat.
          d.Finish: Ivory powder coat.
          e.Finish: Bronze powder coat.
          f.Finish: Custom powder coat as selected by the Architect.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs for Shade Pockets or Wall Clip with Closure Panel as required and delete the paragraph not required.
          ** NOTE TO SPECIFIER ** Chain and Clutch Operated FlexShades can be provided with and installed in fabricated pockets. Type D Pockets are designed to be installed prior to or as part of ceiling system installation. Window shade assembly can be site installed later after construction operations that might damage shade are complete. Include the following paragraph if Type D Pockets are required. Delete if not required.
          12.Type D Shade pocket: Rectangular pocket designed for recessed ceiling installation of window shades.
          a.Material: Extruded aluminum alloy with white epoxy paint finish.
          b.Size: 4-1/2 inches (114 mm) wide by 4-5/8 inches (117 mm) high.
          ** NOTE TO SPECIFIER ** Closure panel is optional select if required or delete if not required.
          c.Closure panel: Removable closure panel clips to bottom of pocket to form 1 inch (25 mm) opening for passage of shade fabric.
          d.Provide pocket with 7/8 inch (22 mm) lip at lower edge for support of acoustical ceiling panel.
          ** NOTE TO SPECIFIER ** Endcaps for Type D FlexShade Pocket are provided with acoustical ceiling panel support lip.
          e.Provide endcaps with 7/8 inch (22 mm) lip for support of acoustical ceiling panel.
          ** NOTE TO SPECIFIER ** Type D FlexShade Pocket can be provided with corner sections where window shade recess continues around two walls. Pocket ends can also be provided. Choose all that apply.
          f.Corners: Welded one-piece aluminum sections connecting to and matching pockets to allow continuous shade recess at ceiling corners.
          g.Pocket ends: Welded one-piece aluminum sections connecting to and matching pockets.
          ** NOTE TO SPECIFIER ** Draper manually operated window shades can be installed in a ceiling recess site constructed from light gage metal framing and gypsum board or other materials. For this condition, use the following paragraph to specify aluminum removable closure panel to be installed leaving a minimal slot for passage of shade. Delete if not required.
          13.Wall Clip with Closure panel: For site constructed ceiling recesses, provide removable closure panel to minimize slot for shade passage but allowing access to shade for maintenance.
          a.Material: Aluminum alloy with white epoxy paint finish.
          ** NOTE TO SPECIFIER ** Select closure width required from the following paragraphs.
          b.Closure width: 1-3/4 inches (44 mm).
          c.Closure width: 3 inches (75 mm).
          d.Provide continuous wall clip, 1-13/16 (45 mm) by 1/4 inch (6 mm), for snap-in attachment of closure panel without fasteners.
 
          B.Manually Operated Spring Roller Shade: Manually operated, vertical roll-up, fabric window shade with components necessary for complete installation; Spring Roller Shades as manufactured by Draper, Inc.
          1.Operation: Spring roller operating mechanism with metal roller containing heavy duty spring with positive locking mechanism permitting shade to be stopped at each half turn of roller. Provide cord clasp and braided cotton cord attached to bottom shade slat. Spring sized by manufacturer to accommodate shade size. Provide roller idler assembly of molded nylon and zinc-plated steel pin.
          ** NOTE TO SPECIFIER ** Select the mounting type required for window shade from the following options, delete those not applicable. If multiple types are required indicate the location of each in the schedule at the end of this section.
          2.Mounting
          a.Mounting brackets.
          b.Endcaps and fascia.
          c.Endcaps and headbox.
          3.Roller Tube: Fabricated from extruded aluminum, galvanized steel, or enameled steel. Diameter, wall thickness, and material selected by manufacturer to accommodate shade type and size. Fabric connected to the roller tube with LSE (low surface energy) double sided adhesive specifically developed to attach coated textiles to metal. Adhesive attachment to eliminate horizontal impressions in fabric.
          ** NOTE TO SPECIFIER ** Include endcaps if required and delete if not required. Endcaps are optional for Spring Roller Operated FlexShades. Endcaps are also required for attachment of fascia and headbox.
          4.Endcaps: Stamped steel with universal design suitable for mounting to ceiling, wall, and jamb. Provide size compatible with roller size.
          a.Endcap covers: To match fascia or headbox color.
          ** NOTE TO SPECIFIER ** Shades provided without endcaps will require mounting brackets. Delete if not required.
          5.Brackets: Plated stamped steel. Provide size compatible with roller size.
          ** NOTE TO SPECIFIER ** Select bracket mounting type required from the following and delete those not applicable. If multiple types are required indicate the location of each in the schedule at the end of this section.
          a.Mounted to ceiling.
          b.Mounted to wall.
          c.Mounted to jamb.
          6.Shade slat: Slat encased in heat seamed hem.
          ** NOTE TO SPECIFIER ** Draper manually operated shades can be provided with aluminum fascia concealing shade roller and hardware. Fascia can be mounted inside window opening extending from jamb to jamb or mounted outside and overlapping window opening. Fascia is attached to endcaps. Fascia can be provided in lengths up to 16 feet and either 3-7/8 or 4-5/8 inches high. Fascia available for reverse roll applications. Include the following paragraph if fascia is required. Delete if not required.
          7.Fascia: L shaped aluminum extrusion to conceal shade roller and hardware.
          a.Attachment: Snaps onto endcaps without requiring exposed fasteners of any kind. Fascia can be mounted continuously across two or more shade bands.
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          b.Finish: Clear anodized.
          c.Finish: Black powder coat.
          d.Finish: White powder coat.
          e.Finish: Ivory powder coat.
          f.Finish: Bronze powder coat.
          g.Finish: Custom powder coat as selected by the Architect.
          ** NOTE TO SPECIFIER ** Draper manually operated shades can be provided with aluminum headbox designed for exposed surface or recessed ceiling installation. Headbox consists of removable closure, back and top, and endcaps. Headbox is provided in two sizes. Refer to Draper product literature for required sizes based on window and roller size. Include the following paragraphs if headbox is required. Delete if not required.
          8.Headbox: Aluminum fabrication with removable closure, endcaps, and back and top cover piece:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          a.Finish: Clear anodized.
          b.Finish: Black powder coat.
          c.Finish: White powder coat.
          d.Finish: Ivory powder coat.
          e.Finish: Bronze powder coat.
          f.Finish: Custom powder coat as selected by the Architect.
          ** NOTE TO SPECIFIER ** Use the following paragraphs to specify Draper Motorized FlexShades. Select the motor and control types desired from the following paragraphs. Delete if not required.
 
          2.3MOTORIZED WINDOW SHADES
 
          A.Type: Motorized vertical roll-up, fabric, window shade with motors, controls, mounting brackets, and other components necessary for complete installation; Motorized FlexShade as manufactured by Draper, Inc.
          ** NOTE TO SPECIFIER ** Select the mounting type required for window shade from the following options, delete those not applicable. If multiple types are required indicate the location of each in the schedule at the end of this section.
          1.Mounting brackets.
          2.Endcaps and fascia.
          3.Endcaps and headbox.
          4.Ceiling pocket.
 
          B.Shade Motor and Control System
          ** NOTE TO SPECIFIER ** Select one of the following motor option paragraphs and delete the ones not required. General descriptions of each Motor and Control system are included with each option below. Contact Draper for more information concerning motor limitations.
          1.Standard Motor: 110 VAC, single phase, 60 HZ, instantly reversible, lifetime lubricated, and equipped with internal thermal overload protector, electric brake, and pre-set accessible limit switches. Tubular motor concealed inside each shade roller tube.
          ** NOTE TO SPECIFIER ** Select one of the following control option paragraphs and delete the ones not required. For each control selected select the control device(s) required and delete those not required.
          a.Individual Control:
          1)Wall Switch - Toggle three position wall switch.
          2)Wall Switch - Key operated three position wall switch.
          3)SC1 - UL listed component allows 1 motor to operate on up to 7 different channels. Up to 4 mid-window alignments are programmable for a total of 6 stops with full up and down. Fully programmable. No DIP switches required. Controlled via low voltage input.
          b.Group Control:
          1)ISO relay - UL listed component. One ISO relay per motor. Allows 110-120V group switching via toggle switch. Allows for up to 12 motors on one switch.
          2)GC4 - UL listed assembly. Panelized version with four ISO relays. GC4 - UL listed assembly. Panelized version with 4 ISO relays and low voltage control inputs. Multiple GC4s can be linked together to form larger groups. Fully programmable. No dip switches required.
          3)SGC4 - UL listed assembly. Panelized version with 4 ISO relays and low voltage control inputs. Multiple SGC4s can be linked together to form larger groups. Fully programmable. No dip switches required.
          c.Individual and Group Control:
          1)SC1 - UL listed component allows 1 motor to operate on up to 7 different channels. Up to 4 mid-window alignments are programmable for a total of 6 stops with full up and down. Fully programmable. No DIP switches required. Controlled via low voltage input.
          2)SPGC4 - UL listed assembly. Panelized version of four SC1s. Allows each motor to operate on up to 7 different channels. Up to 4 mid-window alignments are programmable for a total of 6 stops with full up and down. Fully programmable. No DIP switches required. Controlled via low voltage input.
          ** NOTE TO SPECIFIER ** Select one of the following low voltage input option paragraphs whenever an SC-1 Group or Individual Control is specified above. Delete if not required. If multiple types are required indicate the location of each in the schedule at the end of this section.
          d.Low Voltage Inputs:
          1)Intelliflex Wall Switches - Appropriate low voltage switch to provide control via bus cable, dry contacts, wireless remote control.
          2)IR Remote Control.
          3)RF Remote Control.
          4)Sun Sensor - Allows one group per sensor to automatically move up and down at programmed sun levels via bus cable.
          5)Timer - Allows 1 group per timer to automatically move up or down at programmed times via bus cable.
          6)RS 232 - Allows full control of shades via RS-232 output provided by others. RS-232 bridge connects to controls via bus cable.
          7)LS-100 IP control.
          ** NOTE TO SPECIFIER ** Quiet Standard Motor: Motor operates at 44 Db. Motor noise is approximately 30 percent less than standard tubular motors. All controls and receivers will be external to the motor. Can be tied into building systems using optional external control interfaces. Only those controls listed will operate this motor.
          2.Quiet Standard Motor - 110 VAC motor operates at 44 Db measured 3 feet from the motor. Makes no audible clicks when motor stops or starts. Tubular motor concealed inside each shade roller tube.
          ** NOTE TO SPECIFIER ** Select one of the following control option paragraphs and delete the ones not required. For each control selected select the control device(s) required and delete those not required.
          a.Individual Control:
          1)Wall Switch - Toggle three position wall switch.
          2)Wall Switch - Key operated three position wall switch.
          3)SC1 - UL listed component allows 1 motor to operate on up to 7 different channels. Up to 4 mid-window alignments are programmable for a total of 6 stops with full up and down. Fully programmable. No DIP switches required. Controlled via low voltage input.
          b.Group Control:
          1)ISO relay - UL listed component. One ISO relay per motor. Allows 110-120V group switching via toggle switch. Allows for up to 12 motors on one switch.
          2)GC4 - UL listed assembly. Panelized version with four ISO relays. GC4 - UL listed assembly. Panelized version with 4 ISO relays and low voltage control inputs. Multiple GC4s can be linked together to form larger groups. Fully programmable. No dip switches required.
          3)SGC4 - UL listed assembly. Panelized version with 4 ISO relays and low voltage control inputs. Multiple SGC4s can be linked together to form larger groups. Fully programmable. No dip switches required.
          c.Individual and Group Control:
          1)SC1 - UL listed component allows 1 motor to operate on up to 7 different channels. Up to 4 mid-window alignments are programmable for a total of 6 stops with full up and down. Fully programmable. NoDIP switches required. Controlled via low voltage input.
          2)SPGC4 - UL listed assembly. Panelized version of four SC1s. Allows each motor to operate on up to 7 different channels. Up to 4 mid-window alignments are programmable for a total of 6 stops with full up and down. Fully programmable. No DIP switches required. Controlled via low voltage input.
          ** NOTE TO SPECIFIER ** Select one of the following low voltage input option paragraphs whenever an SC-1 Group or Individual Control is specified above. Delete if not required. If multiple types are required indicate the location of each in the schedule at the end of this section.
          d.Low Voltage Inputs:
          1)Intelliflex Wall Switches - Appropriate low voltage switch to provide control via bus cable, dry contacts, wireless remote control.
          2)IR Remote Control.
          3)RF Remote Control.
          4)Sun Sensor - Allows one group per sensor to automatically move up and down at programmed sun levels via bus cable.
          5)Timer - Allows 1 group per timer to automatically move up or down at programmed times via bus cable.
          6)RS 232 - Allows full control of shades via RS-232 output provided by others. RS-232 bridge connects to controls via bus cable.
          7)LS-100 IP control.
          ** NOTE TO SPECIFIER ** Battery Motor: Battery powered motor with 12V Battery Pack and built-in radio receiver. No wiring required. Only those controls listed will operate this motor.
          3.Battery Motor with 12V Battery Pack - Battery powered motor with built-in radio receiver. Includes 12V battery pack. No external wiring required. Tubular motor concealed inside each shade roller tube.
          ** NOTE TO SPECIFIER ** Select the control device(s) required and delete those not required.
          a.Individual Control, Group Control and Individual and Group Control:
          1)1-Channel Transmitter
          2)4-Channel Transmitter
          3)1-Channel Wall Switch
          4)4-Channel Wall Switch
          5)Sun Sensor
          6)Programmable Timer
          7)Dry Contact Interface
          8)5 channel multilink interface for IR, RS 232, and dry contact
          9)16 channel RS 232 to RF interface
          ** NOTE TO SPECIFIER ** Radio Technology Motor: Motor with built-in radio receiver. 3-wire pigtail allows for attachment of optional three prong plug for plug-an-play operation. Can be tied into building systems using optional external control interfaces. Only those controls listed will operate this motor.
          4.Radio Technology Motor- 110 VAC motor with built-in radio receiver. Operates at 44 Db measured 3 feet from the motor. Makes no audible clicks when motor stops or starts. Tubular motor concealed inside each shade roller tube.
          ** NOTE TO SPECIFIER ** Select the control device(s) required and delete those not required.
          a.Individual Control, Group Control and Individual and Group Control:
          1)Single channel wireless handheld transmitter.
          2)Four channel wireless handheld transmitter.
          3)Single channel wireless wall switch for radio motor control.
          4)Four channel wireless wall switch for radio motor control.
          5)RS-232/Dry Contact - Allows for full control of radio motor shade via RS-232/dry contact interface.
          6)Wireless Sun Sensor - Allows operation of one group of radio motors per sensor.
          7)Wireless Timer - Allows operation of one group of radio motors per timer.
          8)Multi-Link Universal RTS Interface (5-channel)
          9)Multi-Link RS232 to RTS Interface (16-channel)
          ** NOTE TO SPECIFIER ** Quiet Radio Technology Motor: Quiet motor with built-in radio receiver. Operates at 44 Db. Motor noise is approximately 30 percent less than standard tubular motor. Can be tied into building systems using optional external control interfaces. Only those controls listed will operate this motor.
          5.Quiet Radio Technology Motor- 110 VAC quiet motor with built-in radio receiver. Operates at 44 Db measured 3 feet from the motor. Makes no audible clicks when motor stops or starts. Tubular motor concealed inside each shade roller tube.
          ** NOTE TO SPECIFIER ** Select the control device(s) required and delete those not required.
          a.Individual Control, Group Control and Individual and Group Control:
          1)Single channel wireless handheld transmitter.
          2)Four channel wireless handheld transmitter.
          3)Single channel wireless wall switch for radio motor control.
          4)Four channel wireless wall switch for radio motor control.
          5)RS-232/Dry Contact - Allows for full control of radio motor shade via RS-232/dry contact interface.
          6)Wireless Sun Sensor - Allows operation of one group of radio motors per sensor.
          7)Wireless Timer - Allows operation of one group of radio motors per timer.
          8)Multi-Link Universal RTS Interface (5-channel)
          9)Multi-Link RS232 to RTS Interface (16-channel)
          ** NOTE TO SPECIFIER ** 24V DC Quiet Motor: 24V DC Quiet motor with built-in radio receiver. Operates at 44 DB. Requires 24V transformer. Low voltage wiring does not require an electrician. Can be tied into building systems using optional external control interfaces. Only those controls listed will operate this motor.
          6.24V DC Quiet Motor - 24V DC quiet motor with built-in radio receiver. Operates at 44 Db measured 3 feet from the motor. Makes no audible clicks when motor stops or starts. Tubular motor concealed inside each shade roller tube.
          ** NOTE TO SPECIFIER ** Select the control device(s) required and delete those not required.
          a.Individual Control, Group Control and Individual and Group Control:
          1)Single channel wireless handheld transmitter.
          2)Four channel wireless handheld transmitter.
          3)Single channel wireless wall switch for radio motor control.
          4)Four channel wireless wall switch for radio motor control.
          5)RS-232/Dry Contact - Allows for full control of radio motor shade via RS-232/dry contact interface.
          6)Wireless Sun Sensor - Allows operation of one group of radio motors per sensor.
          7)Wireless Timer - Allows operation of one group of radio motors per timer.
          8)Multi-Link Universal RTS Interface (5-channel)
          9)Multi-Link RS232 to RTS Interface (16-channel)
          b.Transformer (24V DC ONLY)
          ** NOTE TO SPECIFIER ** Select the transformer type and motor quantity required and delete those not required.
          1)Plug-In
          a)1 Motor
          b)3 Motors
          c)6 Motors
          d)9 Motors
          e)12 Motors
          2)Din-Rail Mount
          a)1 Motor
          b)6 Motors
          c)12 Motors
          ** NOTE TO SPECIFIER ** Intelligent Technology Motor: Motor with built-in low voltage controller with 3-wire pigtail and data cable. No external motor control interface required. Best for integration into building automation systems. Available with optional three prong plug for plug-and-play operation. Only those controls listed will operate this motor.
          7.Intelligent Technology Motor - 110 VAC motor with built-in low voltage controller with 3-wire pig tail and data cable. No external motor controls are required. Available with optional three prong plug. Tubular motor concealed inside each shade roller tube.
          ** NOTE TO SPECIFIER ** Select the control device(s) required and delete those not required.
          a.Individual Control, Group Control & Individual and Group Control:
          1)Single Channel Handheld RF transmitter.
          2)4-channel Handheld RF transmitter.
          3)IP interface.
          4)Single Channel IR transmitter.
          5)Wireless Wall Switch - Wall switch for ILT motor control.
          ** NOTE TO SPECIFIER ** Quiet Intelligent Technology Motor: Motor with built-in low voltage controller with 3-wire pigtail and data cable. Operates at 44 Db. No external motor control interface required. Best for integration into building automation systems. Available with optional three prong plug for plug-and-play operation. Only those controls listed will operate this motor.
          8.Quiet Intelligent Technology Motor - 110 VAC quiet motor with built-in low voltage controller with 3-wire pig tail and data cable. Motor operates at 44 Db measured 3 feet from the motor. Makes no audible clicks when motor stops or starts. Available with optional three prong plug. Tubular motor concealed inside each shade roller tube.
          ** NOTE TO SPECIFIER ** Select the control device(s) required and delete those not required.
          a.Individual Control, Group Control & Individual and Group Control:
          1)Single Channel Handheld RF transmitter.
          2)4-channel Handheld RF transmitter.
          3)IP interface.
          4)Single Channel IR transmitter.
          5)Wireless Wall Switch - Wall switch for ILT motor control.
          ** NOTE TO SPECIFIER ** Draper Motorized FlexShades can be provided with optional crank override to provide manual operation in event of power outage or motor failure. Include the following paragraph and subparagraphs if crank override option is required. Note that if crank override is selected endcaps will be required. Maximum roller diameter for crank override option is 2 inches. Delete if not required.
 
          C.Crank operation override: Crank and gear box operate shades in event of power outage or motor failure.
          1.Gear box: Die cast aluminum and steel construction. Injection molded nylon and steel crank insert installed in roller to engage gear box.
          ** NOTE TO SPECIFIER ** Crank handle is detachable and handles can be provided in lengths up to 10 feet. Unless handle length is specified, Draper will provide a standard length based on shade and sill heights.
          2.Crank handle: ________ feet long detachable anodized aluminum and chrome plated steel handle.
 
          D.Roller: Fabricated from extruded aluminum or steel. Diameter, wall thickness, and material selected by manufacturer to accommodate shade size. Provide with roller idler assembly of molded nylon and zinc-plated steel pin. Sliding pin to allow easy installation and removal of roller. Fabric connected to the roller tube with LSE (low surface energy) double sided adhesive specifically developed to attach coated textiles to metal. Adhesive attachment to eliminate horizontal impressions in fabric.
          ** NOTE TO SPECIFIER ** Endcaps are required for attachment of fascia or use with headbox. Delete if not required.
 
          E.Endcaps: Stamped steel with universal design suitable for mounting to ceiling, wall, and jamb. Provide size compatible with roller size.
          ** NOTE TO SPECIFIER ** Endcaps can be provided with snap-on covers to match hardware finish. Delete if not required.
 
          F.Endcap covers to match fascia/headbox finish.
          ** NOTE TO SPECIFIER ** Shades provided without endcaps will require mounting brackets. Delete if not required.
 
          G.Brackets: Plated stamped steel suitable for mounting. Provide size compatible with roller.
          ** NOTE TO SPECIFIER ** Select bracket mounting type required from the following and delete those not applicable. If multiple types are required indicate the location of each in the schedule at the end of this section.
          1.Mounted to ceiling.
          2.Mounted to wall.
          3.Mounted to jamb.
          ** NOTE TO SPECIFIER ** Up to five Draper Motorized FlexShades can be operated by a single motor by coupling the rollers with Draper FlexShade Coupling System. Shades can be different widths (up to 120 inches (305 cm) per panel) but all rollers must be the same diameter. Maximum group width is 30 feet (9.1 m). System consists of male and female couplings and wall or ceiling brackets. Motor can be installed in either the far left or far right shades, with no more than five panels on one motor. Delete if not required.
 
          H.Coupling system: Couplings to join motorized shade rollers to allow operation by single motor. FlexShade Coupling System as manufactured by Draper, Inc. Provide endcaps to receive couplers and support multiple shades.
          ** NOTE TO SPECIFIER ** Select number of coupled motorized shade rollers from the following.
          1.One motorized band, with two panels.
          2.One motorized band, with three panels.
          3.One motorized band, with four panels.
 
          I.Shade slat: Slat encased in heat seamed hem.
          ** NOTE TO SPECIFIER ** Draper Motorized FlexShades can be provided with aluminum fascia concealing shade roller and hardware. Fascia can be mounted inside window opening extending from jamb to jamb or mounted outside and overlapping window opening. Fascia is attached to endcaps. Fascia can be provided in lengths up to 16 feet and either 3-7/8 or 4-5/8 inches high. Fascia available for reverse roll applications. If fascia is required, include the following paragraph. Delete if not required.
 
          J.Fascia: L shaped aluminum extrusion to conceal shade roller and hardware.
          1.Attachment: Snaps onto end caps without requiring exposed fasteners of any kind. Fascia can be mounted continuously across two or more shade bands.
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          2.Finish: Clear anodized.
          3.Finish: Black powder coat.
          4.Finish: White powder coat.
          5.Finish: Ivory powder coat.
          6.Finish: Bronze powder coat.
          7.Finish: Custom powder coat as selected by the Architect.
          ** NOTE TO SPECIFIER ** Draper Motorized FlexShades can be provided with aluminum headbox designed for exposed surface or recessed ceiling installation. Ceiling/Wall style headbox consists of removable closure, back and top, and endcaps. Pocket style headbox consists of removable closure, U-shaped pocket and endcaps. Headbox is provided in two sizes. Refer to Draper product literature for required sizes based on window and roller size. If headbox is required, include one of the following paragraphs. Delete if not required.
 
          K.Headbox Ceiling/Wall Style: Aluminum fabrication with removable closure, endcaps, and back and top cover piece:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1.Finish: Clear anodized.
          2.Finish: Black powder coat.
          3.Finish: White powder coat.
          4.Finish: Ivory powder coat.
          5.Finish: Bronze powder coat.
          6.Finish: Custom powder coat as selected by the Architect.
 
          L.Headbox, Pocket Style: Aluminum fabrication with removable closure, endcaps, and U-shaped pocket:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1.Finish: Clear anodized.
          2.Finish: Black powder coat.
          3.Finish: White powder coat.
          4.Finish: Ivory powder coat.
          5.Finish: Bronze powder coat.
          6.Finish: Custom powder coat as selected by the Architect.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs for Shade Pockets or Wall Clip with Closure Panel as required and delete the paragraph not required.
          ** NOTE TO SPECIFIER ** Motorized FlexShades can be provided with and installed in fabricated pockets. Pockets are designed to be installed prior to or as part of ceiling system installation. Window shade assembly can be site installed later after construction operations that might damage shade are complete. Include the following paragraph if aluminum pockets are required. Delete if not required.
 
          M.Type D Shade pocket: Rectangular pocket designed for recessed ceiling installation of window shades.
          1.Material: Extruded aluminum alloy with white epoxy paint finish.
          2.Size: 4-1/2 inches (114 mm) by 4-5/8 inches (117 mm).
          ** NOTE TO SPECIFIER ** Closure panel is optional select if required or delete if not required.
          3.Closure panel: Removable closure panel clips to bottom of pocket to form 1-1/8 inch (29 mm) opening for passage of shade fabric.
          4.Provide pocket with 7/8 inch (22 mm) lip at lower edge for support of acoustical ceiling panel.
          ** NOTE TO SPECIFIER ** Endcaps for Type D FlexShade Pocket is provided with an acoustical ceiling panel support lip.
          5.Provide endcaps with 7/8 inch (22 mm) lip for support of acoustical ceiling panel.
          ** NOTE TO SPECIFIER ** Type D FlexShade Pocket can be provided with corner sections where window shade recess continues around two walls. Pocket ends can also be provided. Choose all that apply.
          6.Corners: Welded one-piece aluminum sections connecting to and matching pockets to allow continuous shade recess at ceiling corners.
          7.Pocket ends: Welded one-piece aluminum sections connecting to and matching pockets.
          ** NOTE TO SPECIFIER ** Draper Motorized FlexShades can be installed in ceiling recess site constructed from light gauge metal framing and gypsum board or other materials. For this condition, use the following paragraph and subparagraphs to specify aluminum removable closure panel to be installed leaving a minimal slot for passage of shade. Delete if not required.
 
          N.Wall Clip with Closure panel: For site constructed ceiling recesses, provide removable closure panel to minimize slot for shade passage but allowing access to shade for maintenance.
          1.Material: Aluminum alloy with white epoxy paint finish.
          ** NOTE TO SPECIFIER ** Select closure width from the following.
          2.Closure width: 1-3/4 inches (44 mm).
          3.Closure width: 3-1/4 inches (83 mm).
          4.Provide continuous wall clip 1-13/16 inches (46 mm) by 1/4 inch (6 mm), for snap-in attachment of closure panel without fasteners.
 
          2.4OPAQUE WINDOW SHADE SYSTEM
          ** NOTE TO SPECIFIER ** Draper LightBloc FlexShade System can be manually or motor operated. Manual shades are provided in three operating styles: chain and clutch, crank, and spring roller. Refer to Draper product literature for selection guidelines. Select operation type from the following. Delete those not required.
 
          A.Operation Type: Motorized, vertical roll-up, fabric, opaque window shade system, complete with headbox, side and sill channels for total opacity; LightBloc FlexShade System as manufactured by Draper, Inc.
 
          B.Operation Type: Bead chain and clutch operated, vertical roll-up, fabric, opaque window shade system, complete with headbox, side and sill channels for total opacity; LightBloc FlexShade System as manufactured by Draper, Inc.
 
          C.Operation Type: Crank operated, vertical roll-up, fabric, opaque window shade system, complete with headbox, side and sill channels for total opacity; LightBloc FlexShade System as manufactured by Draper, Inc.
 
          D.Operation Type: Spring roller operated, vertical roll-up, fabric, opaque window shade system, complete with headbox, side and sill channels for total opacity; LightBloc FlexShade System as manufactured by Draper, Inc.
          ** NOTE TO SPECIFIER ** For Chain and Clutch Operated LightBloc FlexShade System include the following paragraph. Delete if not required
 
          E.Operation: Bead chain and clutch operating mechanism allowing shade to stop when chain is released. Designed never to need adjustment or lubrication. Provide limit stops to prevent shade from being raised or lowered too far.
          1.Clutch mechanism: Fabricated from high carbon steel and molded fiberglass reinforced polyester.
          ** NOTE TO SPECIFIER ** Select stainless steel or plastic bead chain from the following. Delete the one not required.
          2.Bead chain loop: Stainless steel bead chain hanging at side of window.
          3.Bead chain loop: Plastic bead chain hanging at side of window, Ivory, Grey, or Black color as selected by Architect.
          4.Idler Assembly: Provide roller idler assembly of molded nylon with adjustable length idler pin to facilitate easy installation, and removal of shade for service.
          ** NOTE TO SPECIFIER **For Crank Operated LightBloc FlexShade System include the following paragraph. Delete if not required.
 
          F.Operation: Crank and gear box operated shades.
          1.Gear box: Die cast aluminum and steel construction. Injection molded nylon and steel crank insert installed in roller to engage gear box.
          2.Crank handle:
          ** NOTE TO SPECIFIER ** Crank handle can be detachable or permanently mounted, select one of the following paragraphs.
          a.Detachable anodized aluminum and chrome plated steel handle.
          b.Permanently mounted anodized aluminum and chrome plated steel handle.
          ** NOTE TO SPECIFIER ** Crank handle can be provided in lengths up to 10 feet., select one of the following paragraphs.
          c.Size: 4 feet (122 cm).
          d.Size: 6 feet (183 cm).
          e.Size: 10 feet (305 cm).
          3.Idler assembly: Provide roller idler assembly of molded nylon with adjustable length idler pin to facilitate easy installation, and removal of shade for service.
          ** NOTE TO SPECIFIER **For Spring Roller Operated LightBloc FlexShade include the following paragraph. Delete if not required.
 
          G.Operation: Metal roller containing heavy-duty spring with positive locking mechanism permitting shade to be stopped at each half turn of the roller. Spring sized by manufacturer to accommodate shade size. Provide pull and latching chain attached to bottom shade slat and catch attached to sill channel. Chain inserted in catch to keep roller under constant tension. Provide roller idler assembly of molded nylon with zinc-plated steel pin.
          ** NOTE TO SPECIFIER ** For Motorized LightBloc FlexShade System include and edit the following paragraphs as required. Delete if not required.
 
          H.Shade Motor and Control System
          ** NOTE TO SPECIFIER ** Select one of the following motor option paragraphs and delete the ones not required. Contact Draper for more information concerning motor limitations.
          1.Standard Motor: 110 VAC, single phase, 60 HZ, instantly reversible, lifetime lubricated, and equipped with internal thermal overload protector, electric brake, and pre-set accessible limit switches. Tubular motor concealed inside each shade roller tube.
          ** NOTE TO SPECIFIER ** Select one of the following control option paragraphs and delete the ones not required. For each control selected select the control device(s) required and delete those not required.
          a.Individual Control:
          1)Wall Switch - Toggle three position wall switch.
          2)Wall Switch - Key operated three position wall switch.
          3)SC1 - UL listed component allows 1 motor to operate on up to 7 different channels. Up to 4 mid-window alignments are programmable for a total of 6 stops with full up and down. Fully programmable. No DIP switches required. Controlled via low voltage input.
          b.Group Control:
          1)ISO relay - UL listed component. One ISO relay per motor. Allows 110-120V group switching via toggle switch. Allows for up to 12 motors on one switch.
          2)GC4 - UL listed assembly. Panelized version with 4 ISO relays and low voltage control inputs. Multiple GC4s can be linked together to form larger groups. Fully programmable. No dip switches required.
          3)SGC4 - UL listed assembly. Panelized version with 4 ISO relays and low voltage control inputs. Multiple SGC4s can be linked together to form larger groups. Fully programmable. No dip switches required.
          c.Individual and Group Control:
          1)SC1 - UL listed component allows 1 motor to operate on up to 7 different channels. Up to 4 mid-window alignments are programmable for a total of 6 stops with full up and down. Fully programmable. No DIP switches required. Controlled via low voltage input.
          2)SPGC4 – UL listed assembly. Panelized version of four SC1s. Allows each motor to operate on up to 7 different channels. Up to 4 mid-window alignments are programmable for a total of 6 stops with full up and down. Fully programmable. No DIP switches required. Controlled via low voltage input.
          2.Quiet Standard Motor - 110 VAC motor operates at 44 Db measured 3 feet from the motor. Makes no audible clicks when motor stops or starts. Tubular motor concealed inside each shade roller tube.
          ** NOTE TO SPECIFIER ** Select one of the following control option paragraphs and delete the ones not required. For each control selected select the control device(s) required and delete those not required.
          a.Individual Control:
          1)Wall Switch - Toggle three position wall switch.
          2)Wall Switch - Key operated three position wall switch.
          3)SC1 - UL listed component allows 1 motor to operate on up to 7 different channels. Up to 4 mid-window alignments are programmable for a total of 6 stops with full up and down. Fully programmable. No DIP switches required. Controlled via low voltage input.
          b.Group Control:
          1)ISO relay - UL listed component. One ISO relay per motor. Allows 110-120V group switching via toggle switch. Allows for up to 12 motors on one switch.
          2)GC4 – UL listed assembly. Panelized version with 4 ISO relays and low voltage control inputs. Multiple GC4s can be linked together to form larger groups. Fully programmable. No dip switches required.
          3)SGC4 - UL listed assembly. Panelized version with 4 ISO relays and low voltage control inputs. Multiple SGC4s can be linked together to form larger groups. Fully programmable. No dip switches required.
          c.Individual and Group Control:
          1)SC1 - UL listed component allows 1 motor to operate on up to 7 different channels. Up to 4 mid-window alignments are programmable for a total of 6 stops with full up and down. Fully programmable. No DIP switches required. Controlled via low voltage input.
          2)SPGC4 - UL listed assembly. Panelized version of four SC1s. Allows each motor to operate on up to 7 different channels. Up to 4 mid-window alignments are programmable for a total of 6 stops with full up and down. Fully programmable. No DIP switches required. Controlled via low voltage input.
          3.Radio Technology Motor- 110 VAC motor with built-in radio receiver. Operates at 44 Db measured 3 feet from the motor. Makes no audible clicks when motor stops or starts. Tubular motor concealed inside each shade roller tube.
          ** NOTE TO SPECIFIER ** Select the control device(s) required and delete those not required.
          a.Individual Control, Group Control and Individual and Group Control:
          1)Single channel wireless handheld transmitter.
          2)Four channel wireless handheld transmitter.
          3)Single channel wireless wall switch for radio motor control.
          4)Four channel wireless wall switch for radio motor control.
          5)RS-232/Dry Contact - Allows for full control of radio motor shade via RS-232/dry contact interface.
          6)Wireless Sun Sensor - Allows operation of one group of radio motors per sensor.
          7)Wireless Timer - Allows operation of one group of radio motors per timer.
          8)Multi-Link Universal RTS Interface (5-channel)
          9)Multi-Link RS232 to RTS Interface (16-channel)
          4.Quiet Radio Technology Motor- 110 VAC quiet motor with built-in radio receiver. Operates at 44 Db measured 3 feet from the motor. Makes no audible clicks when motor stops or starts. Tubular motor concealed inside each shade roller tube.
          ** NOTE TO SPECIFIER ** Select the control device(s) required and delete those not required.
          a.Individual Control, Group Control and Individual and Group Control:
          1)Single channel wireless handheld transmitter.
          2)Four channel wireless handheld transmitter.
          3)Single channel wireless wall switch for radio motor control.
          4)Four channel wireless wall switch for radio motor control.
          5)RS-232/Dry Contact - Allows for full control of radio motor shade via RS-232/dry contact interface.
          6)Wireless Sun Sensor - Allows operation of one group of radio motors per sensor.
          7)Wireless Timer - Allows operation of one group of radio motors per timer.
          8)Multi-Link Universal RTS Interface (5-channel)
          9)Multi-Link RS232 to RTS Interface (16-channel)
          ** NOTE TO SPECIFIER ** Select the control device(s) required and delete those not required.
  &n