| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Bullet Resistant Partitions and Equipment | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Total Security Solutions, which is located at: 935 Garden Ln. Fowlerville, MI 48836 Toll Free Tel: 866-304-5070 Fax: 517-223-0805 Email: arcat@tssbulletproof.com Web: https://tssbulletproof.com/?utm_source=arcat&utm_medium=referral&utm_campaign=digital-outbound [ Click Here ] for additional information. Total Security Solutions, Inc. designs, fabricates and installs custom bullet proof or bullet resistant enclosures. We offer individual on-site surveys, state of the art CAD systems for engineering and manufacturing. We ensure that your security requirements are met using over 25 years of experience. We take your project from concept to reality. We ensure a quality installation suited to your individual bullet resistant security requirements whether its new construction or retrofits, you can rest easy that it will be done in a timely manner at a competitive price. We inventory a variety of bullet resistant products including transparencies of monolithic acrylic either coated or not, laminated polycarbonate or acrylic polycarbonate composite in UL levels 1 through 3. Reinforced fiberglass armor in UL levels 1 through 3 are also inventory items. Give us the opportunity to solve your bullet resistant challenges. Each project brings its own unique situations. With thousands of projects completed, we are committed to supplying you with the most advanced products, cutting edge solutions at competitive prices. You can rely on our commitment to ensure the best solution for your bullet resistant needs. See our SpecWizard: Click Here | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Bullet Resistant Financial Counter Lines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Bullet Resistant Convenience Store Transaction Lines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Bullet Resistant Transaction Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Bullet Resistant Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Bullet Resistant Transparencies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Bullet Resistant Opaque Armor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Bullet Resistant Ballistic Counters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Bullet Resistant Currency Trays. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Bullet Resistant Package Passers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Bullet Resistant Pass-Through Drawers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Bullet Resistant Insulated Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Virus guards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fixed barrier system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mobile barrier system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 08700 - Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 08810 - Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM A 666 - Standard Specification for Annealed or Cold-Worked Austenitic Stainless Steel Sheet, Strip, Plate and Flat Bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM B 209/B 209M - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | NIJ Standard 0108.01 - (National Institute of Justice) Standard for Ballistic Resistant Protective Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Underwriters Laboratories: UL 752 - Standard for Bullet Resisting Equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Design, fabricate and install all partition materials specified in this section to meet or exceed the requirements of UL 752. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit Manufacturer approved shop drawings detailing plan, section and elevation views as necessary to ensure proper field installation procedures. Coordinate locations with those listed in the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Total Security Solutions, which is located at: 935 Garden Ln.; Fowlerville, MI 48836; Toll Free Tel: 866-304-5070; Fax: 517-223-0805; Email: request info; Web: https://tssbulletproof.com/?utm_source=arcat&utm_medium=referral&utm_campaign=digital-outbound | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | COMPONENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Glazing: Bullet Resistant Glazing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Glazing Type: Monolithic acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Glazing Type: Laminated acrylic/polycarbonate composite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glazing Type: Laminated polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glazing Type: Glass clad polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing Type: Laminated bullet resistant glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Rating: UL 752 Level 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Rating: UL 752 Level 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Rating: UL 752 Level 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Rating: UL 752 Level 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Rating: UL 752 Level 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Glazing Thickness: 9/16 inch (14mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Glazing Thickness: 3/4 inch (19mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Glazing Thickness: 15/16 inch (24mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Glazing Thickness: 1 inch (25mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Glazing Thickness: 1 3/16 inch (30mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Glazing Thickness: 1 1/4 inch (32mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Glazing Thickness: 1 3/8 inch (35mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | All panels finish 48 inches (1219mm) above the teller riser, 60 inches (1524mm) above the teller counter or to the underside of an existing soffit if lower than 100 inches (2540mm) Above the Finished Floor (A.F.F.). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | All transparent arched panels spanning teller transaction spaces must be symmetrical, notched from the edges of the teller risers and to 72 inches (1829mm) A.F.F. at the apex of the arch. A transparent backer shall overlap the notch 4 inches (102mm) around and be set back 1 1/2 inches (39mm). Arch centerline will bisect the center of the stainless steel money tray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | All transparent panels within a vertical baffle system span the teller risers or the money trays edge to edge. A transparent backer will overlap the money trays by 3 inches (76mm), be set back 2 inches (52mm) and extend to match the other transparent panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Aluminum Sections: Extruded aluminum alloy 6063 T5 manufactured in accordance with ASTM B209. Anodized or powder coated finish to match the existing decor and be free of sharp edges or burrs when in place. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Glazing Channel: U-Channel specifically designed for securing transparencies tightly in place. Angles and stops are only acceptable for top attachment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Frames: 1 3/4 inch by 4 inches by 1/8 min. (44mm x 102mm x 3mm) wall thickness. Anodized or powder coated finish to match the existing decor and be free of sharp edges or burrs when in place. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | BULLET RESISTANT COUNTER LINE SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Scope: Custom fabricated bullet resistant panels with secure air passage as required for voice transmission. Panels are prefabricated to fit existing fixtures, with all necessary components, hardware, and accessories being supplied as needed for complete installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | System Type: Arch Window System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | System Type: Vertical Baffle System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | System Type: Secure Sound System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | System Type: Speak Hole and Backer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Rating: UL 752 Level 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Rating: UL 752 Level 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Rating: UL 752 Level 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Glazing: As specified in Article 2.2 of this section. Meets Underwriters Laboratories Standard 752 for bullet resistance and/or tested by H.P. White Laboratory for specified bullet resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Glazing Type: Monolithic acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Glazing Type: Laminated polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Frame: Extruded aluminum alloy 6063 T5 manufactured in accordance with ASTM B209. Anodized or powder coated finish to match the existing decor and be free of sharp edges or burrs when in place. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: U-Channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: 2 Piece Channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Powdercoat - Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Cash Tray: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mounting: Surface Mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mounting: Recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Brushed Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | CONVENIENCE STORE SLIDER SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Scope: Fixed and sliding transparent bullet resisting panels as needed to secure an opening, along with the aluminum framework, hardware, and fasteners needed for installation. All components are completely fabricated and ready for installation. The manual lift sliding panel can be opened to allow passage of packages and more familiarity with customers during periods of low threat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Operation: Vertical Slider. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Operation: Horizontal Slider. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Included Bullet Traps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Glazing: As specified in Article 2.2 of this section. Meets Underwriters Laboratories Standard 752 for bullet resistance and/or tested by H.P. White Laboratory for specified bullet resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Vertical Slider: Frame to be constructed from 3 inch by 9 inch (76mm x 229mm) ballistic rated aluminum tube, in such a manner that all moving parts and hardware are concealed in a non-visible manner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Horizontal Slider: Horizontal frame shall consist of an overhead track assembly unit consisting extruded aluminum which conceals all moving parts and hardware. The track shall maintain a minimum of 4 points of contact with the sliding acrylic at all times. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Dark Bronze Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Cash Tray: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mounting: Recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish: Brushed Stainless Steel | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Dimensions: 14 inches by 17 inches by 2 1/2 inches (356mm x 432mm x 64mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Dimensions: 14 inches by 13 inches by 2 1/2 inches (356mm x 330mm x 64mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Door Type: Aluminum Style Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Type: Half Vision Acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | BULLET RESISTANT TRANSACTION MODULES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: Interior - All aluminum fixed window. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model: Interior - Natural Voice Transmission (NVR). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model: Exterior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model: Interior Horizontal Slider. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Model: Integrated into Transactional Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Rating: UL 752 Level 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Rating: UL 752 Level 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Rating: UL 752 Level 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Rating: UL 752 Level 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Frame: Aluminum tube and fixed glazing channel. Glazing is wrapped with anodized aluminum channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Frame: Steel, primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Frame: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Counter Construction: Wood with Plastic laminate, black finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Counter Construction: Stainless Steel, No. 4 Brushed Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Deal Tray: Stainless steel - counter mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Deal Tray: Stainless steel - recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Deal Tray: Stainless steel - flip lid for exterior applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Glazing: As specified in Article 2.2 of this section. Meets Underwriters Laboratories Standard 752 for bullet resistance and/or tested by H.P. White Laboratory for specified bullet resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Glazing Type: Monolithic acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Glazing Type: Laminated polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glazing Type: Glass clad polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Voice Transmission: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | System Type: Speak Hole and Backer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | System Type: Natural Voice Transmission. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | System Type: MK-1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | System Type: MK-2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | System Type: Electronic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Voice Port: Fabricated from Same Glazing material, Stainless Steel of same level of protection, Electronic speaker device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Shape: Arched. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Shape: Circle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Shape: Rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | BULLET RESISTANT ACRYLIC DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Construction: Frameless and fabricated from the bullet resistant glazing specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Frame: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Finish: Dark Bronze Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: Steel, primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Rating: UL 752 Level 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Rating: UL 752 Level 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Rating: UL 752 Level 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Glazing: As specified in Article 2.2 of this section. Meets Underwriters Laboratories Standard 752 for bullet resistance and/or tested by H.P. White Laboratory for specified bullet resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Vision Lite: Full Vision. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Vision Lite 1/2 Vision. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Lockset: Schlage D80PD. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lockset: Simplex L1000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Kick Plate and Midband: Located on both sides of the door. Finish to match frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Lockset: Schlage D80PD lockset. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Closer: LCN-4041 door closer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Hinges: Select 21 continuous hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Additional Security: Anti-jimmy device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Latch: Adams Rite 7100 series electric strike. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | BULLET RESISTANT DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Door Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wood Door: Lumber core lined with a sheet of fiberglass. Door has no exposed fasteners and is finished to match exterior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Steel Door: All steel, bullet-resistant protective barrier, hung on a steel frame. Peepholes, view windows and door scopes are pre-drilled and factory installed in accordance with the Contract Documents for installation into specified system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Transactional Door: Lumber core lined with a sheet of fiberglass. Door has no exposed fasteners and is finished to match exterior. Transaction module glazed in upper lite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Aluminum Door: Aluminum framed door. Door has no exposed fasteners and is finished to match exterior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Door Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Aluminum: Ballistic aluminum frame, pre-drilled in accordance with the Contract Documents for installation into specified system. Extruded and keyed aluminum spline joinery with continuous 3/8 inch (10mm) diameter steel tie rod at door top and bottom rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear anodized | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Dark Bronze anodized | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Steel, primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glazing: As specified in Article 2.2 of this section. Meets Underwriters Laboratories Standard 752 for bullet resistance and/or tested by H.P. White Laboratory for specified bullet resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating: UL 752 Level 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rating: UL 752 Level 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Rating: UL 752 Level 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Lockset: Schlage D80PD lockset. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Closer: Title 24 compliant automatic door closer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Hinges: Select 21 continuous hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Additional Security: Anti-jimmy device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Strike Release: Electric, as specified in Section 08710. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Exit Device: As specified in Section 08710. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Custom Security Hardware: As specified in Section 08710. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Peephole. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | View window. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Door scope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | BULLET RESISTANT TRANSPARENCIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Scope: Bullet-resistant barrier system which maintains an open environment. For use in applications where optical quality, cleanability and long term performance are important. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Glazing: Meets Underwriters Laboratories Standard 752 for bullet resistance and/or tested by H.P. White Laboratory for specified bullet resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Glazing Type: Monolithic acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Glazing Type: Laminated polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glazing Type: Glass clad polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glazing Thickness: 0.750 inch (19mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing Thickness: 0.9375 inch (23.8mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Glazing Thickness: 1 inch (25.4mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glazing Thickness: 1.1875 inches (30.2mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glazing Thickness: 1.25 inches (31.7mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Rating: UL 752 Level 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Rating: UL 752 Level 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Rating: UL 752 Level 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.9 | OPAQUE ARMOR | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Bullet resistant fiberglass armor tested and approved to meet U.L. 752 for the level of protection specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | BB-1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating: UL752 Level 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Panel Thickness: 1/4 inch (6.35mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Panel Weight: 2.4 Lbs per square foot (11.72 kg/sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | BB-2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating: UL752 Level 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Panel Thickness: 3/8 inch (9.5mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Panel Weight: 3.0 Lbs per square foot (14.65 kg/sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model: 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating: UL 752 Level 3, UN Listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Panel Thickness: 3/8 inch (10mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Panel Weight: 4.0 Lbs per square foot (19.53 kg/sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model: 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating: Military Standard 662E V50. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Panel Thickness: 9/16 inch (14mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Panel Weight: 5.5 Lbs per square foot (27 kg/sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.10 | BALLISTIC COUNTERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Scope: Countertop integrated into a complete bullet-resistant barrier system matching adjacent materials featured. Ballistic counters use layered, reinforced, structural polyester laminate (fiberglass). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Counter Surface: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: Plastic Laminate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Material: Corian. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Material: Wood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Material: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.11 | CURRENCY TRAYS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Construction: Counter Mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dimensions: 12 inches by 8 inches by 2 inches (305mm x 203mm x 51mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dimensions: 12 inches by 10 inches by 2 inches (305mm x 254mm x 51mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Dimensions: 14 inches by 8 inches by 2 inches (356mm x 203mm x 51mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Dimensions: 14 inches by 10 inches by 2 inches (356mm x 254mm x 51mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Dimensions: 16 inches by 8 inches by 2 inches (406mm x 203mm x 51mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Dimensions: 16 inches by 10 inches by 2 inches (406mm x 254mm x 51mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mounting: Recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dimensions: 12 inches by 8 inches by 1-1/2 inches (305mm x 203mm x 38mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dimension: 12 inches by 10 inches by 1-1/2 inches (305mm x 254mm x 38mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Dimensions: 14 inches by 8 inches by 1-1/2 inches (356mm x 203mm x 38mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Dimensions: 14 inches by 10 inches by 1-1/2 inches (356mm x 254mm x 38mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Dimensions: 16 inches by 8 inches by 1-1/2 inches (406mm x 203mm x 38mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Dimensions: 16 inches by 10 inches by 1-1/2 inches (406mm x 254mm x 38mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Dimensions: 14 inches by 13 inches by 2-1/2 inches (356mm x 330mm x 64mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Dimensions: 14 inches by 17 inches by 1-3/4 inches (356mm x 432mm x 45mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mounting: Recessed with Bullet Trap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dimensions: 12 inches by 8 inches by 1-1/2 inches (305mm x 203mm x 38mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dimensions: 14 inches by 8 inches by 1-1/2 inches (356mm x 203mm x 38mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Dimensions: 16 inches by 8 inches by 1-1/2 inches (406mm x 203mm x 38mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Dimensions: 14 inches by 13 inches by 2-1/2 inches (356mm x 330mm x 64mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Dimensions: 14 inches by 17 inches by 1-3/4 inches (356mm x 432mm x 45mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish: Brushed Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish: Brushed Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.12 | PACKAGE PASSERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Interlocking Package Passer: Rectangular box built from transparent bullet resistant glazing material, with doors on the customer and employee sides. A mechanical interlocking mechanism prevents the opening of both doors simultaneously, allowing small packages to be passed through a barrier without a breach of security. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Glazing: As specified in Article 2.2 of this section. Meets Underwriters Laboratories Standard 752 for bullet resistance and/or tested by H.P. White Laboratory for specified bullet resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating: UL 752 Level 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rating: UL 752 Level 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Rating: UL 752 Level 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Operation: Package Passer to have hinged doors controlled by mechanical interlocking mechanism allowing only one door to be opened at a time. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Base: Particle board with black plastic laminate covering. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hardware: 1/4-20 steel machine screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Rotary Package Passer: Outer shell of stainless steel sides, UHMW plastic top and base with openings facing the customer and employee. An inner revolving unit built from the same material as exterior. Clear vision window has an opening to one side only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Glazing: As specified in Article 2.2 of this section. Meets Underwriters Laboratories Standard 752 for bullet resistance and/or tested by H.P. White Laboratory for specified bullet resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating: UL 752 Level 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rating: UL 752 Level 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Rating: UL 752 Level 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Exterior Unit: Bullet resisting materials with outer shell in a rectangular box shape and openings at two sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Revolving Interior Unit: Three-sided radius to be constructed from the same material as exterior unit with a clear vision on the fourth side. Unit revolves from customer side to secure side on ball bearing mechanism. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tops and Bottoms: UHMW plastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Hardware: Stainless steel with Stainless Steel crank handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.13 | PASS-THROUGH DRAWERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Through Wall Drawer: Secure drawer with removable stainless steel deal tray for money and credit card transactions. Deal tray is removable to provide a larger transfer area. Lockable storage compartment with a forward-hinge cover conceals contents from customer view. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Duo Drawer: Equipped with a sliding deal tray for money and credit card or document transactions. Large pass-thru area allows transfer of larger items. The deal tray slides its full length forward and backward while controlling access to the transfer area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.14 | STRUCTURAL SUPPORTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Where installation requires lateral bracing, locate braces no wider than 96 inches (2438mm) on centerlines. The depth of the brace below the counter and vertical support (brace) above the counter must maintain a ratio of at least 20 percent of the total installation height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install 1 1/2 inch (39mm) square steel tube braces below the counter and hoods with a minimum wall thickness of 1/8 inch (3mm). Welded in place and include two vertical and horizontal members. Bolt or weld a diagonal member between the two horizontal members. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Extend braces located above the counter and hoods to the top of the acrylic slotted jump shield. Material to be of the specified bullet resistant material. At no time shall the vertical supports be less than 10 inches (254mm) in depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.15 | BULLET RESISTANT INSULATED GLASS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Bullet Resistant Insulated Glass: As manufactured by Total Security Solutions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Series: Defender Ballistic Insulated Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: TSS IG-FE 15/16 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Ballistic and Forced Entry Rating: UL 972 - burglary resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ANSI Z971: Pass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ASTM C1036. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Dimensional Tolerance: ASTM C1349. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | CPSC 16 CFR 1201 - Category I and II. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Threat Layer: Heat treated glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Layer 2: Interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Layer 3: Heat treated glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Layer 4: Air gap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Secure Layer 5: Heat treated glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glass: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Manufacturer's standard clear glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Reflective glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Tinted glass, gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Tinted glass, bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Tinted glass, green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Tinted glass, blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Translucent white interlayer (frosted). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | One-way mirror. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Insulating units - low E. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Suntuitive shading. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Bullet Resistant Insulated Glass: As manufactured by Total Security Solutions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Series: Defender Ballistic Insulated Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: TSS IG 001 L/S 1-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Ballistic and Forced Entry Rating: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | UL 752: Level 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | UL 972: Burglary resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ANSI Z971: Pass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ASTM C1036. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Dimensional Tolerance: ASTM C1349. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | CPSC 16 CFR 1201 - Category I and II. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Threat Layer: Heat treated glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Layer 2: Interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Layer 3: Heat treated glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Layer 4: Air gap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Layer 5: Heat treated glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Layer 6: Interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Secure Layer 7: Heat treated glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glass: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Manufacturer's standard clear glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Tinted glass, gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Tinted glass, bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Tinted glass, green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Tinted glass, blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Translucent white interlayer (frosted). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Insulating units - low E. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Suntuitive shading. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Bullet Resistant Insulated Glass: As manufactured by Total Security Solutions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Series: Defender Ballistic Insulated Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: TSS IG 001 L/S 1-1/8 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Ballistic and Forced Entry Rating: UL 972 - burglary resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ANSI Z971: Pass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ASTM C1036. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Dimensional Tolerance: ASTM C1349. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | CPSC 16 CFR 1201 - Category I and II. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Threat Layer: Heat treated glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Layer 2: Interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Layer 3: Heat treated glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Layer 4: Air gap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Secure Layer 5: Heat treated glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glass: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Manufacturer's standard clear glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Reflective glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Tinted glass, gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Tinted glass, bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Tinted glass, green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Tinted glass, blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Translucent white interlayer (frosted). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Wire glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | One-way mirror. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Insulating units - low E. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Suntuitive shading. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.16 | VIRUS GUARDS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Basis of Design: TSS VirusGuard Fixed Barrier System by Total Security Solutions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Counter Depth Required: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Height: 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Material: 1/2 inch (13 mm) acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Weight: 3.3 lbs per sq ft (16.1 kg per sq m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Lengths: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Passer Openings: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Light Transmission: Greater than 90 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Support Bases: Aluminum alloy U-channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Buttress Shields: For end support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Basis of Design: TSS VirusGuard Mobile Barrier System by Total Security Solutions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | When set in a 42 inch (1067 mm) high countertop, the mobile barrier offers complete coverage for individuals up to 6 ft-4 inches (1930 mm) tall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Self-stabilized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Assemble with provided snap-lock clips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hand grips for carrying. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Material: 1/2 inch (13 mm) acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Weight: 25.6 lbs (11.6 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Dimensions (HxWxD): 34-1/2 x 23-1/2 x 8-3/16 inches (876 x 597 x 208 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Passer Opening (HxW): 1-5/8 x 12-1/2 inches (41 x 317 mm). At bottom of guard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Light Transmission: Greater than 90 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Two Sided Tape: To secure barrier to a countertop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Verify openings are in accordance with approved shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Verify that supports have been installed in accordance with the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install products in accordance with approved submittals, manufacturer's instructions and requirements of UL 752. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install equipment plumb, level, rigid and in true alignment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Use proper anchoring devices. Exposed anchor holes shall be used for anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Install hardware as required for a complete installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Where applicable, install fire-rated assemblies in accordance with NFPA 80. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Adjust operating parts for proper operation, non-binding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||