MasterFormat: 95
SpecWizard: customize this spec    Download this Residential Elevators Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Waupaca Elevator Co., Inc. Residential Elevators
 
         
SECTION 14205
 
         
RESIDENTIAL ELEVATORS
 
         
 
         
 
         
          ** NOTE TO SPECIFIER ** Waupaca Elevator Co., Inc.; Residential elevator products.
.
This section is based on the products of Waupaca Elevator Co., Inc., which is located at:
1726 N. Ballard Rd.
Appleton, WI 54911
Toll Free Tel: 800-238-8739
Tel: 920-991-9082
Fax: 920-991-9087
Email: request info
Web: www.waupacaelevator.com
[ Click Here ] for additional information.

Waupaca Elevator specializes in the manufacturing of quality, customized winding drum and hydraulic elevators exclusively for residential use as well as in the manufacturing of quality residential and light-duty commercial dumbwaiters. The Excelevator Hydraulic Elevator offers maximum convenience, comfort and reliability, while providing swift, sure and quiet operation. This unit can readily accommodate several people, a motorized wheelchair or scooter, or a wheelchair with a caregiver. Waupaca Elevator prides itself on its craftsmanship and variety of options available to the homeowner. The homeowner may choose from several cab styles, woods, finishes, lights, gate styles and fixtures. Now with our new Custom Elevator Department the homeowner may also choose to create a cab that best fits his/her own personal style and decorating preferences by designing a totally custom cab. Whether you are looking to enhance one's dream home or to add mobility and convenience our custom capabilities assure there is an elevator to fit the desired need.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Winding Drum Residential Elevator.
 
          B.Hydraulic Residential Elevator.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-in-Place Concrete: Concrete for elevator machine foundation, and pit.
 
          B.Section 06100 - Rough Carpentry: Hoistway framing, building-in hoistway door frames and overhead hoist beams.
 
          C.Section 05500 - Metal Fabrications: Miscellaneous supports.
 
          D.Section 07724 - Roof Hatches: Smoke venting hatch at top of hoistway.
 
          E.Section 08210 - Wood Doors: Hoistway doors.
 
          F.Section 08310 - Access Doors and Panels: Fire rated access doors into hoistway.
 
          G.Section 08710 - Door Hardware.
 
          H.Section 09260 - Gypsum Board Assemblies: Gypsum shaft walls.
 
          I.Section 09650 - Resilient Flooring: Floor finish in cab.
 
          J.Section 09686 - Carpet: Floor finish in cab.
 
          K.Section 09900 - Paints and Coatings: Interior transparent wood finish in cab.
 
          L.Section 13850 - Detection and Alarm: Fire and smoke detectors and interconnecting devices.
 
          M.Division 16 - Electrical:
          1.Electrical characteristics and wiring connections.
          2.Electrical service to lockable fused disconnect in elevator machine room.
          3.Electrical service for machine room, machine room convenience outlets, and lighting in elevator pit.
          4.Telephone service to machine room.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASME A17.1 Part 5.3 - Safety Code for Elevators and Escalators, Private Residence Elevators.
 
          B.ASME A17.2 - Inspector's Manual for Electric Elevators.
 
          1.4DESIGN / PERFORMANCE REQUIREMENTS
 
          A.Conform with ASME A17.1 and to applicable code for manufacture and installation of elevator system.
 
          B.Products Requiring Electrical Connection: Listed and classified by Underwriters Laboratories, Inc., as suitable for purpose specified and indicated.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Indicate the following information:
          1.Section view, floor heights, location of pit equipment, location and means for disconnect.
          2.Motor and pump, valves, piping, controller, and other component locations.
          3.Car, guide rails, and other components in hoistway.
          4.Rail bracket spacing; maximum loads imposed on guide rails requiring load transfer to building structural framing.
          5.Individual weight of principal components; load reaction at points of support.
          6.Loads on hoisting beams where applicable.
          7.Clearances and over travel of car.
          8.Locations in hoistway and machine room of connections for car light and telephone.
          9.Location and sizes of required access doors, doors, and frames.
          10.Electrical characteristics and connection requirements.
          11.Show arrangement of equipment in machine room if applicable so moving elements and other equipment can be removed for repairs or replaced without disturbing other components. Arrange equipment for clear passage through access door.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 3 inches (76 mm) square, representing actual product, color, and patterns.
 
          F.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum three years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section and approved by elevator manufacturer.
 
          1.7PRE-INSTALLATION MEETINGS
 
          A.Convene minimum two weeks prior to start of work of this section.
 
          B.Review hoistway, electrical, fire alarm and other requirements with appropriate representatives.
 
          1.8DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store materials, indoors and under cover, in accordance with requirements of the manufacturer.
 
          1.9SEQUENCING
 
          A.Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.10PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.11WARRANTY
 
          A.Provide manufacturer's standard two year limited warranty.
          ** NOTE TO SPECIFIER ** Include the following paragraph if required, Delete if not required.
 
          1.12MAINTENANCE SERVICE
 
          A.Furnish service and maintenance for elevator system and components for one year from Date of Substantial Completion.
 
          B.Include systematic examination, adjustment, and lubrication of elevator equipment. Repair or replace parts whenever required. Use parts produced by manufacturer of original equipment. Replace wire ropes when necessary to maintain required factor of safety.
 
          C.Provide emergency call back service for this maintenance period.
 
          D.Perform maintenance work using competent and qualified personnel approved by elevator manufacturer or original installer.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Waupaca Elevator Co., Inc., which is located at: 1726 N. Ballard Rd. ; Appleton, WI 54911; Toll Free Tel: 800-238-8739; Tel: 920-991-9082; Fax: 920-991-9087; Email: request info; Web: www.waupacaelevator.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Select Winding Drum type or hydraulic type electric passenger elevators from the following primary paragraphs and delete the not required.
 
          2.2WINDING DRUM ELECTRIC PASSENGER ELEVATORS
 
          A.Waupaca Series 010 Custom Lift Relay Logic, 500 pounds (227 kg) Capacity:
          1.Model Series 010.
          2.Capacity: 500 pounds (227 kg).
          3.Car Size: Maximum of 12 SF (1.11 sm).
          4.Travel:
          a._________ feet.
          b.As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select one of the following stop paragraphs and delete the one not required. Enter total number of stops as required. This series has a maximum of 6 stops.
          5.Stops:
          a.1 stop.
          b.2 stops.
          c.3 stops.
          d.4 stops.
          e.5 stops.
          f.6 stops.
          g.As indicated on the Drawings.
          6.Speed: 30 feet per minute.
          7.Pit Depth: 6 inch (152 mm) minimum required.
          8.Overhead: Total overhead, car height plus 8 inches (203 mm).
          9.Guide Rail: 3/16 inch (4.76 mm) precision formed steel C channel.
          10.Motor: Single speed, 2 hp, instant reversing.
          11.Gearbox: High-ratio, direct mounted and coupled.
          12.Drum: Single drum with outboard bearing.
          13.Brake: Spring applied, electrically released.
          14.Truck: Heavy gauge steel with hi-density synthetic guides and rollers.
          15.Safeties: Twin instantaneous, broken rope and slack rope applied by a retained compression spring.
          16.Suspension: Two 1/4 inch (6.35 mm) 7x19 wire rope.
          17.Power Requirements:
          ** NOTE TO SPECIFIER ** Select one of the following two power paragraph and delete the one not required.
          a.230 Volt, 30 Amp, Single Phase, 60 Hertz with 20 amp time delay fuse.
          b.208 Volt, Single Phase Supply requires a power boost transformer and 20 amp time delay fuse.
          c.A separate 115-Volt, 15 Amp manual disconnect circuit is required for car lighting.
          18.Controls: Push button automatic at car and landings, car light switch, in-car emergency stop switch, in-use indicator in hall stations.
          19.Signal System: Wall mount modular phone jack, emergency alarm button in car operating panel
          20.Hoistway Door Interlocks: EMI or GAL Type "N" required at each opening.
          21.Emergency Lowering: Manual lowering device.
          22.Car Choices: All car styles, except raised panel wood cars, are available on the 500 pound elevator.
          23.Machine Location:
          ** NOTE TO SPECIFIER ** Select one of the following machine location paragraphs and delete the ones not required.
          a.Bottom level behind rail.
          b.Adjacent to rail.
          c.Overhead.
          24.Sheaves: Various sheave arrangements are available to accommodate most machine room configurations.
          25.Battery operated alarm.
 
          B.Waupaca Series 210 Custom Lift PLC Controlled, 500 pounds (227 kg) Capacity:
          1.Model Series 210.
          2.Capacity: 500 pounds (227 kg).
          3.Car Size: Maximum of 12 SF (1.11 sm).
          ** NOTE TO SPECIFIER ** Select one of the following two travel paragraphs and delete the one not required. Enter total travel in feet as required. This series has a maximum travel of 50 feet (15.24 m).
          4.Travel:
          a._________ feet.
          b.As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select one of the following stop paragraphs and delete the one not required. Enter total number of stops as required. This series has a maximum of 6 stops.
          5.Stops:
          a.1 stop.
          b.2 stops.
          c.3 stops.
          d.4 stops.
          e.5 stops.
          f.6 stops.
          g.As indicated on the Drawings.
          6.Speed: 30 feet per minute.
          7.Pit Depth: 6 inch (152 mm) minimum required.
          8.Overhead: Total overhead, car height plus 12 inches (305 mm).
          9.Guide Rail: 3/16 inch (4.76 mm) precision formed steel C channel.
          10.Motor: Single speed, 2 hp, instant reversing.
          11.Gearbox: High-ratio, direct mounted and coupled.
          12.Drum: Single drum with outboard bearing.
          13.Brake: Spring applied, electrically released.
          14.Truck: Heavy gauge steel with hi-density synthetic guides and rollers.
          15.Safeties: Twin instantaneous, broken rope and slack rope applied by a retained compression spring.
          16.Suspension: Two 1/4 inch (6.35 mm) 7x19 wire rope.
          17.Power Requirements:
          ** NOTE TO SPECIFIER ** Select one of the following two power paragraph and delete the one not required.
          a.230 Volt, 30 Amp, Single Phase, 60 Hertz with 20 amp time delay fuse.
          b.208 Volt, Single Phase Supply requires a power boost transformer and 20 amp time delay fuse.
          c.A separate 115-Volt, 15 Amp manual disconnect circuit is required for car lighting.
          18.Controls: Push button automatic at car and landings, car light switch, in-car emergency stop switch, in-use indicator in hall stations.
          19.Signal System: Wall mount modular phone jack, emergency alarm button in car operating panel
          20.Hoistway Door Interlocks: EMI or GAL Type "N" required at each opening.
          21.Emergency Lowering: Manual lowering device.
          22.Winding Drum: Easyryde: Waupaca's VVVF Motor Control that allows seamless starts, stops, and quiet run.
          23.Car Choices: All car styles, except raised panel wood cars, are available on the 500 pound elevator.
          24.Machine Location:
          ** NOTE TO SPECIFIER ** Select one of the following machine location paragraphs and delete the ones not required.
          a.Bottom level behind rail.
          b.Adjacent to rail.
          c.Overhead.
          25.Sheaves: Various sheave arrangements are available to accommodate most machine room configurations.
          26.PLC Based Controller in steel enclosure with Tape Reader: Allows automatic car lighting and homing feature.
          27.Battery operated alarm.
 
          C.Waupaca Series 008 Custom Lift, 1,000 pounds (454 kg) Capacity:
          1.Model Series 008.
          2.Capacity 1,000 pounds (454 kg)
          a.Car Size: Maximum of 15 SF (1.39 sm).
          ** NOTE TO SPECIFIER ** Select one of the following two travel paragraphs and delete the one not required. Enter total travel in feet as required. This series has a maximum travel of 50 feet (15.24 m).
          3.Travel:
          a._________ feet.
          b.As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select one of the following stop paragraphs and delete the one not required. Enter total number of stops as required. This series has a maximum of 6 stops.
          4.Stops:
          a.1 stop.
          b.2 stops.
          c.3 stops.
          d.4 stops.
          e.5 stops.
          f.6 stops.
          g.As indicated on the Drawings.
          5.Speed: 40 feet per minute.
          6.Pit Depth: 6 inch (152 mm) minimum required.
          7.Overhead: Total overhead, car height plus 14 inches (356 mm).
          8.Guide Rail: 3/16 inch (4.76 mm) precision formed steel C channel.
          9.Motor: Single speed, 3 hp, instant reversing.
          10.Gearbox: High-ratio, direct mounted and coupled.
          11.Drum: Single drum with outboard bearing.
          12.Brake: Spring applied, electrically released.
          13.Truck: Heavy gauge steel with hi-density synthetic guides and rollers.
          14.Safeties: Twin instantaneous, broken rope and slack rope applied by a retained compression spring.
          15.Suspension: Two 3/8 inch (9.52 mm) 8x19 wire rope.
          16.Power Requirements:
          ** NOTE TO SPECIFIER ** Select one of the following two power paragraph and delete the one not required.
          a.230 Volt, 30 Amp, Single Phase, 60 Hertz with 20 amp time delay fuse.
          b.208 Volt, Single Phase Supply requires a power boost transformer and 20 amp time delay fuse.
          c.A separate 115-Volt, 15 Amp Circuit is required for car lighting.
          17.Controls: Push button automatic at car and landings, car light switch, in-car emergency stop switch, in-use indicator in hall stations.
          18.Signal System: Wall mount modular phone jack, emergency alarm button in car operating panel
          19.Hoistway Door Interlocks: EMI or GAL Type "N" required at each opening.
          20.Emergency Lowering: Manual lowering device.
          21.Winding Drum: Easyryde: Waupaca's VVVF Motor Control that allows seamless starts, stops, and quiet run.
          22.Car Choices: All car styles are available.
          23.Machine Location:
          ** NOTE TO SPECIFIER ** Select one of the following machine location paragraphs and delete the ones not required.
          a.Bottom level behind rail.
          b.Adjacent to rail.
          c.Overhead.
          24.Sheaves: Various sheave arrangements are available to accommodate most machine room configurations.
          25.Battery operated alarm.
          ** NOTE TO SPECIFIER ** Select the following optional paragraph if required. Delete if not required.
          26.Battery Back-Up: Provide with battery lowering.
 
          D.Waupaca Paca-Glide, 1,000 pounds (454 kg) Capacity: Machine Roomless Winding Drum Elevator.
          1.Model Series 015.
          2.Capacity: 1,000 pounds (454 kg).
          3.Car Size: Maximum of 15 SF (1.39 sm).
          ** NOTE TO SPECIFIER ** Select one of the following two travel paragraphs and delete the one not required. Enter total travel in feet as required. This series has a maximum travel of 50 feet (15.24 m).
          4.Travel:
          a._________ feet.
          b.As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select one of the following stop paragraphs and delete the one not required. Enter total number of stops as required. This series has a maximum of 5 stops.
          5.Stops:
          a.1 stop.
          b.2 stops.
          c.3 stops.
          d.4 stops.
          e.5 stops.
          f.As indicated on the Drawings.
          6.Speed: 40 feet per minute.
          7.Pit Depth: 6 inch (152 mm) minimum required.
          8.Overhead: Total overhead, car height plus 24 inches (610 mm).
          9.Guide Rail: 3/16 inch (4.76 mm) precision formed steel J channel.
          10.Motor: Single speed, 3 hp, instant reversing.
          11.Gearbox: High-ratio, direct mounted and coupled.
          12.Drum: Single drum with outboard bearing.
          13.Brake: Spring applied, electrically released.
          14.Truck: Heavy gauge steel with hi-density synthetic guides.
          15.Safeties: Twin instantaneous, broken rope and slack rope applied by a retained compression spring.
          16.Suspension: Two 3/8 inch (9.52 mm) 8x19 wire rope.
          17.Power Requirements:
          ** NOTE TO SPECIFIER ** Select one of the following two power paragraph and delete the one not required.
          a.230 Volt, 30 Amp, Single Phase, 60 Hertz with 20 amp time delay fuse.
          b.208 Volt, Single Phase Supply requires a power boost transformer and 20 amp time delay fuse.
          c.A separate 115-Volt, 15 Amp Circuit is required for car lighting.
          18.Controls: Push button automatic at car and landings, car light switch, in-car emergency stop switch, in-use indicator in hall stations, field programmable homing feature.
          19.Signal System: Wall mount modular phone jack, emergency alarm button in car operating panel
          20.Hoistway Door Interlocks: EMI or GAL Type "N" required at each opening.
          21.Emergency Lowering: Manual lowering device.
          22.Winding Drum: Easyryde: Waupaca's VVVF Motor Control that allows seamless starts, stops, and quiet run.
          23.Car Choices: All car styles are available.
          24.Machine Location: Above rail in hoistway.
          25.PLC Based Controller in steel enclosure with Tape Reader: Allows automatic car lighting and homing feature.
          26.Battery operated emergency light and alarm.
          27.Power Gate Operator: Automatically opens and closes gate at landings.
          ** NOTE TO SPECIFIER ** Select the following optional paragraph if required. Delete if not required.
          28.Battery Back-Up: Provide with battery lowering.
 
          E.Waupaca Series 018 Paca-Lift: 1,000 lbs capacity, Winding Drum Elevator.
          1.Capacity: 1,000 pounds (454 kg).
          2.Car Size: Maximum of 15 SF (1.39 sm).
          ** NOTE TO SPECIFIER ** Select one of the following two travel paragraphs and delete the one not required. Enter total travel in feet as required. This series has a maximum travel of 50 feet (15.24 m).
          3.Travel:
          a._________ feet.
          b.As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select one of the following stop paragraphs and delete the one not required. Enter total number of stops as required. This series has a maximum of 5 stops.
          4.Stops:
          a.1 stop.
          b.2 stops.
          c.3 stops.
          d.4 stops.
          e.5 stops.
          f.As indicated on the Drawings.
          5.Speed: 40 feet per minute.
          6.Pit Depth: 6 inch (152 mm) minimum required.
          7.Overhead: Total overhead, car height plus 12 inches (305 mm).
          8.Guide Rail: 3/16 inch (4.76 mm) precision formed steel J channel.
          9.Motor: Single speed, 3 hp, instant reversing.
          10.Gearbox: High-ratio, direct mounted and coupled.
          11.Drum: Single drum with outboard bearing.
          12.Brake: Spring applied, electrically released.
          13.Truck: Heavy gauge steel with hi-density synthetic guides.
          14.Safeties: Twin instantaneous, broken rope and slack rope applied by a retained compression spring.
          15.Suspension: Two 3/8 inch (9.52 mm) 8x19 wire rope.
          16.Power Requirements:
          ** NOTE TO SPECIFIER ** Select one of the following two power paragraph and delete the one not required.
          a.230 Volt, 30 Amp, Single Phase, 60 Hertz with 20 amp time delay fuse.
          b.208 Volt, Single Phase Supply requires a power boost transformer and 20 amp time delay fuse.
          c.A separate 115-Volt, 15 Amp Circuit is required for car lighting.
          17.Controls: Push button automatic at car and landings, car light switch, in-car emergency stop switch, in-use indicator in hall stations, field programmable homing feature.
          18.Signal System: Wall mount modular phone jack, emergency alarm button in car operating panel
          19.Hoistway Door Interlocks: EMI or GAL Type "N" required at each opening.
          20.Emergency Lowering: Manual lowering device.
          21.Winding Drum: Easyryde: Waupaca's VVVF Motor Control that allows seamless starts, stops, and quiet run.
          22.Car Choices: All car styles are available.
          ** NOTE TO SPECIFIER ** Select one of the following machine location paragraphs and delete the ones not required. Various sheave arrangements are available to accommodate most machine room configurations.
          23.Machine Location:
          a.Rear machine.
          b.Overhead machine.
          c.Adjacent machine.
          d.Machine in pit.
          24.PLC Based Controller in steel enclosure with Tape Reader: Allows automatic car lighting and homing feature.
          25.Battery operated emergency light and alarm.
          ** NOTE TO SPECIFIER ** Select the following optional paragraph if required. Delete if not required.
          26.Battery Back-Up: Provide with battery lowering.
 
          2.3HYDRAULIC PASSENGER ELEVATORS
 
          A.Waupaca Excelevator Series 014, 750 pounds (431 kg) capacity hydraulic elevator:
          1.Capacity: 750 pounds (431 kg).
          2.Car Size: Maximum of 12 SF (1.11 sm).
          ** NOTE TO SPECIFIER ** Select one of the following two travel paragraphs and delete the one not required. Enter total travel in feet as required. This series has a maximum travel of 50 feet (15.24 m).
          3.Travel:
          a._________ feet.
          b.As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select one of the following stop paragraphs and delete the one not required. Enter total number of stops as required. This series has a maximum of 6 stops.
          4.Stops:
          a.1 stop.
          b.2 stops.
          c.3 stops.
          d.4 stops.
          e.5 stops.
          f.6 stops.
          g.As indicated on the Drawings.
          5.Speed: 40 feet per minute.
          6.Pit Depth: 8 inches (203 mm) minimum required.
          7.Overhead: Total overhead, car height plus 12 inches (305 mm).
          8.Guide Rail: 8# machined elevator T-rail.
          9.Pump Unit: Rotary screw type with submersed motor.
          10.Motor: Single speed, 2.5 hp.
          11.Valve: Adjustable 2 speed.
          12.Safeties: Twin instantaneous, broken rope and slack rope applied by a retained compression spring.
          13.Suspension: Two 3/8 inch (9.52 mm) 8x19 wire rope.
          14.Power Requirements:
          ** NOTE TO SPECIFIER ** Select one of the following two power paragraph and delete the one not required.
          a.230 Volt, 30 Amp, Single Phase, 60 Hertz with 20 amp time delay fuse.
          b.208 Volt, Single Phase Supply requires a power boost transformer and 20 amp time delay fuse.
          c.A separate 115-Volt, 15 Amp Circuit is required for car lighting.
          15.Controls: Push button automatic at car and landings, car light switch, in-car emergency stop switch, in-use indicator in hall stations, field programmable homing feature.
          16.Signal System: Wall mount modular phone jack, emergency alarm button in car operating panel
          17.Hoistway Door Interlocks: EMI or GAL Type "N" required at each opening.
          18.Emergency Lowering: Manual lowering device.
          19.Car Choices: All car styles are available.
          ** NOTE TO SPECIFIER ** Select one of the following machine location paragraphs and delete the one not required. Various arrangements are available to accommodate most machine room configurations but must be within 40 feet of the elevator hoistway. Coordinate the machine location with the manufacturer.
          20.Machine Location:
          a.Bottom behind rail.
          b.As indicated on the Drawings.
          21.PLC Based Controller in steel enclosure with Tape Reader: Allows automatic car lighting and homing feature.
          22.Battery operated emergency light and alarm.
          23.Battery Back-Up: Provide with battery lowering.
 
          B.Waupaca Excelevator Series 014, 950 pounds (431 kg) capacity hydraulic elevator:
          1.Capacity: 950 pounds (431 kg).
          2.Car Size: Maximum of 15 SF (1.39 sm).
          ** NOTE TO SPECIFIER ** Select one of the following two travel paragraphs and delete the one not required. Enter total travel in feet as required. This series has a maximum travel of 50 feet (15.24 m).
          3.Travel:
          a._________ feet.
          b.As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select one of the following stop paragraphs and delete the one not required. Enter total number of stops as required. This series has a maximum of 6 stops.
          4.Stops:
          a.1 stop.
          b.2 stops.
          c.3 stops.
          d.4 stops.
          e.5 stops.
          f.6 stops.
          g.As indicated on the Drawings.
          5.Speed: 40 feet per minute.
          6.Pit Depth: 8 inches (203 mm) minimum required.
          7.Overhead: Total overhead, car height plus 12 inches (305 mm).
          8.Guide Rail: 8# machined elevator T-rail.
          9.Pump Unit: Rotary screw type with submersed motor.
          10.Motor: Single speed, 2.5 hp.
          11.Valve: Adjustable 2 speed.
          12.Safeties: Twin instantaneous, broken rope and slack rope applied by a retained compression spring.
          13.Suspension: Two 3/8 inch (9.52 mm) 8x19 wire rope.
          14.Power Requirements:
          ** NOTE TO SPECIFIER ** Select one of the following two power paragraph and delete the one not required.
          a.230 Volt, 30 Amp, Single Phase, 60 Hertz with 20 amp time delay fuse.
          b.208 Volt, Single Phase Supply requires a power boost transformer and 20 amp time delay fuse.
          c.A separate 115-Volt, 15 Amp Circuit is required for car lighting.
          15.Controls: Push button automatic at car and landings, car light switch, in-car emergency stop switch, in-use indicator in hall stations, field programmable homing feature.
          16.Signal System: Wall mount modular phone jack, emergency alarm button in car operating panel
          17.Hoistway Door Interlocks: EMI or GAL Type "N" required at each opening.
          18.Emergency Lowering: Manual lowering device.
          19.Car Choices: All car styles are available.
          ** NOTE TO SPECIFIER ** Select one of the following machine location paragraphs and delete the one not required. Various arrangements are available to accommodate most machine room configurations but must be within 40 feet of the elevator hoistway. Coordinate the machine location with the manufacturer.
          20.Machine Location:
          a.Bottom behind rail.
          b.As indicated on the Drawings.
          21.PLC Based Controller in steel enclosure with Tape Reader: Allows automatic car lighting and homing feature.
          22.Battery operated emergency light and alarm.
          23.Battery Back-Up: Provide with battery lowering.
 
          C.Waupaca Paca-Ryde Series 016, 1,000 pounds (454 kg) capacity hydraulic elevator:
          1.Capacity: 1,000 pounds (454 kg).
          2.Car Size: Maximum of 15 SF (1.39 sm).
          ** NOTE TO SPECIFIER ** Select one of the following two travel paragraphs and delete the one not required. Enter total travel in feet as required. This series has a maximum travel of 50 feet (15.24 m).
          3.Travel:
          a._________ feet.
          b.As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select one of the following stop paragraphs and delete the one not required. Enter total number of stops as required. This series has a maximum of 5 stops.
          4.Stops:
          a.1 stop.
          b.2 stops.
          c.3 stops.
          d.4 stops.
          e.5 stops.
          f.As indicated on the Drawings.
          5.Speed: 40 feet per minute.
          6.Pit Depth: 6 inches (152 mm) minimum required.
          7.Overhead: Total overhead, car height plus 12 inches (305 mm).
          8.Guide Rail: 3/16 inch (4.76mm) precision formed steel J channel.
          9.Pump Unit: Rotary screw type with submersed motor.
          10.Motor: Single speed, 2.5 hp.
          11.Valve: Adjustable 2 speed.
          12.Safeties: Twin instantaneous, broken rope and slack rope applied by a retained compression spring.
          13.Suspension: Two 3/8 inch (9.52 mm) 8x19 wire rope.
          14.Power Requirements:
          ** NOTE TO SPECIFIER ** Select one of the following two power paragraph and delete the one not required.
          a.230 Volt, 30 Amp, Single Phase, 60 Hertz with 20 amp time delay fuse.
          b.208 Volt, Single Phase Supply requires a power boost transformer.
          c.A Separate 115-Volt, 15 Amp Circuit is required for car lighting.
          15.Controls: Push button automatic at car and landings, car light switch, in-car emergency stop switch, in-use indicator in hall stations, field programmable homing feature.
          16.Signal System: Wall mount modular phone jack, emergency alarm button in car operating panel
          17.Hoistway Door Interlocks: EMI or GAL Type "N" required at each opening.
          18.Emergency Lowering: Manual lowering device.
          19.Car Choices: All car styles are available.
          ** NOTE TO SPECIFIER ** Select one of the following machine location paragraphs and delete the one not required. Various arrangements are available to accommodate most machine room configurations but must be within 40 feet of the elevator hoistway. Coordinate the machine location with the manufacturer.
          20.Machine Location:
          a.Bottom behind rail.
          b.As indicated on the Drawings.
          21.PLC Based Controller in steel enclosure with Tape Reader: Allows automatic car lighting and homing feature.
          22.Battery operated emergency light and alarm.
          23.Power Gate Operator: Automatically opens and closes gate at landings.
          24.Battery Back-Up: Provide with battery lowering.
 
          2.4CAB LAYOUT AND DESIGN
 
          A.Car Loading Configurations: Provide car loading configuration (openings) as follows.
          ** NOTE TO SPECIFIER ** Select one of the following opening configuration paragraphs and delete the ones not required.
          1.Left Same Side Opening
          2.Right Same Side Opening
          3.Front Opening
          4.Opposite Openings (2)
          5.Right Adjacent 90-Degree Openings (2)
          6.Left Adjacent 90-Degree Openings (2)
          ** NOTE TO SPECIFIER ** Select one of the following cab design paragraph as required. Delete those not required. Floors are wood construction, provided unfinished with finishes provided by others.
 
          B.Cab Design:
          1.Model: The Designer
          a.Interior: Unfinished flush birch walls and ceiling.
          b.Handrail:
          ** NOTE TO SPECIFIER ** Select one of the following handrail finish paragraphs and delete the one not required. Wood is standard.
          1)Solid wood.
          2)Polished Chrome.
          3)Polished Brass.
          4)Brushed Stainless Steel.
          c.Car Operating Panel Finish:
          ** NOTE TO SPECIFIER ** Select one of the following operating panel finish paragraphs and delete the ones not required. Brush Muntz or stainless steel is standard.
          1)Brushed muntz.
          2)Brushed stainless steel.
          3)Polished muntz.
          4)Polished stainless steel.
          5)Light oxidized.
          6)Dark oxidized.
          d.Telephone:
          ** NOTE TO SPECIFIER ** Select one of the following telephone paragraphs and delete the one not required.
          1)Surface mounted telephone jack.
          2)Recessed phone box with phone and flush cover as follows:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the one not required.
          a)To match interior walls.
          b)To match station.
          e.Floor: Unfinished plywood.
          f.Lighting: Dual 4 inch (102 mm) recessed down lights with trim rings.
          ** NOTE TO SPECIFIER ** Select one of the following trim ring finish paragraphs and delete the ones not required. White is standard.
          1)Trim Ring: White.
          2)Trim Ring: Black.
          3)Trim Ring: Chrome.
          4)Trim Ring: Brass.
          g.Accordion Gate:
          ** NOTE TO SPECIFIER ** Select one of the following gate and color paragraphs and delete the ones not required. Solid vinyl accordion gate is standard.
          1)Solid vinyl accordion gate, color as follows:
          a)Chalk.
          b)Off-White.
          c)Natural.
          d)Light Oak.
          2)Solid acrylic accordion gate, color as follows:
          a)Bronze.
          b)Clear.
          2.Model: The Heritage:
          a.Interior: Handcrafted hickory hardwood trim with transparent gloss finish and textured neutral wall panels.
          b.Ceiling: Textured neutral.
          c.Handrail:
          ** NOTE TO SPECIFIER ** Select one of the following handrail finish paragraphs and delete the one not required. Wood is standard.
          1)Solid wood.
          2)Polished Chrome.
          3)Polished Brass.
          4)Brushed Stainless Steel.
          d.Car Operating Panel Finish:
          ** NOTE TO SPECIFIER ** Select one of the following operating panel finish paragraphs and delete the ones not required. Brush Muntz or stainless steel is standard.
          1)Brushed muntz.
          2)Brushed stainless steel.
          3)Polished muntz.
          4)Polished stainless steel.
          5)Light oxidized.
          6)Dark oxidized.
          e.Telephone:
          ** NOTE TO SPECIFIER ** Select one of the following telephone paragraphs and delete the one not required.
          1)Surface mounted telephone jack.
          2)Recessed phone box with phone and flush cover as follows:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the one not required.
          a)To match interior walls.
          b)To match station.
          f.Floor: Unfinished wood floor.
          g.Lighting: Dual 4 inch (102 mm) recessed down lights with trim rings.
          ** NOTE TO SPECIFIER ** Select one of the following trim ring finish paragraphs and delete the ones not required. White is standard.
          1)Trim Ring: White.
          2)Trim Ring: Black.
          3)Trim Ring: Chrome.
          4)Trim Ring: Brass.
          h.Accordion Gate:
          ** NOTE TO SPECIFIER ** Select one of the following gate and color paragraphs and delete the ones not required. Solid vinyl accordion gate is standard.
          1)Solid vinyl accordion gate, color as follows:
          a)Chalk.
          b)Off-White.
          c)Natural.
          d)Light Oak.
          2)Solid acrylic accordion gate, color as follows:
          a)Bronze.
          b)Clear.
          3.Model: The Estate:
          a.Interior: Hardwood wall panels with hardwood trim:
          ** NOTE TO SPECIFIER ** Select one of the following species and finish paragraphs and delete the ones not required. Oak is standard.
          1)Species:
          a)Oak (Natural).
          b)Oak (Medium).
          c)Oak (Dark).
          d)Cherry.
          e)Walnut.
          2)Finish:
          a)Unfinished.
          b)Transparent (Gloss).
          b.Ceiling: Neutral textured.
          c.Handrail:
          ** NOTE TO SPECIFIER ** Select one of the following handrail finish paragraphs and delete the one not required. Wood is standard.
          1)Solid wood.
          2)Polished Chrome.
          3)Polished Brass.
          4)Brushed Stainless Steel.
          d.Car Operating Panel Finish:
          ** NOTE TO SPECIFIER ** Select one of the following operating panel finish paragraphs and delete the ones not required. Brush Muntz or stainless steel is standard.
          1)Brushed muntz.
          2)Brushed stainless steel.
          3)Polished muntz.
          4)Polished stainless steel.
          5)Light oxidized.
          6)Dark oxidized.
          e.Telephone:
          ** NOTE TO SPECIFIER ** Select one of the following telephone paragraphs and delete the one not required.
          1)Surface mounted telephone jack.
          2)Recessed phone box with phone and flush cover as follows:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the one not required.
          a)To match interior walls.
          b)To match station.
          f.Floor: Unfinished wood floor.
          g.Lighting: Dual 4 inch (102 mm) recessed down lights with trim rings.
          ** NOTE TO SPECIFIER ** Select one of the following trim ring finish paragraphs and delete the ones not required. White is standard.
          1)Trim Ring: White.
          2)Trim Ring: Black.
          3)Trim Ring: Chrome.
          4)Trim Ring: Brass.
          h.Accordion Gate:
          ** NOTE TO SPECIFIER ** Select one of the following gate and color paragraphs and delete the ones not required. Solid vinyl accordion gate is standard.
          1)Solid vinyl accordion gate, color as follows:
          a)Chalk.
          b)Off-White.
          c)Natural.
          d)Light Oak.
          2)Solid acrylic accordion gate, color as follows:
          a)Bronze.
          b)Clear.
          4.Model: The Estate Ltd:
          a.Interior: Hardwood wall and ceiling panels with arched valance and hardwood trim:
          ** NOTE TO SPECIFIER ** Select one of the following species and finish paragraphs and delete the ones not required. Cherry (Estate Limited Special Blend) is standard.
          1)Species:
          a)Cherry (Estate Limited Special Blend).
          b)Cherry (Natural).
          c)Oak (Natural).
          d)Oak (Medium).
          e)Oak (Dark).
          f)Walnut.
          g)Mahogany.
          2)Finish:
          a)Unfinished.
          b)Transparent (Gloss).
          b.Handrail:
          ** NOTE TO SPECIFIER ** Select one of the following handrail finish paragraphs and delete the one not required. Polished Brass is standard.
          1)Solid wood.
          2)Polished Chrome.
          3)Polished Brass.
          4)Brushed Stainless Steel.
          c.Kick Plate: Polished brass.
          d.Car Operating Panel Finish:
          ** NOTE TO SPECIFIER ** Select one of the following operating panel finish paragraphs and delete the ones not required. Brush Muntz or stainless steel is standard.
          1)Brushed muntz.
          2)Brushed stainless steel.
          3)Polished muntz.
          4)Polished stainless steel.
          5)Light oxidized.
          6)Dark oxidized.
          e.Telephone:
          ** NOTE TO SPECIFIER ** Select one of the following telephone paragraphs and delete the one not required.
          1)Surface mounted telephone jack.
          2)Recessed phone box with phone and flush cover as follows:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the one not required.
          a)To match interior walls.
          b)To match station.
          f.Floor: Unfinished wood floor.
          g.Lighting: Four 4 inch (102 mm) recessed down lights with trim rings.
          ** NOTE TO SPECIFIER ** Select one of the following trim ring finish paragraphs and delete the ones not required. Brass trim ring is standard.