MasterFormat: 95
Download this Wheelchair Lift Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Ascension/a division of AGM Wheelchair Lift
 
         
SECTION 14420
 
         
 
         
WHEELCHAIR LIFTS
 
         
 
         
          ** NOTE TO SPECIFIER ** Ascension/a division of AGM; Wheelchair Lifts.
.
This section is based on the products of Ascension/a division of AGM, which is located at:
3526 E. Ft. Lowell Rd.
Tucson, AZ 85716.
Toll Free Tel: (800) 459-0400.
Tel: (520) 881-3993.
Fax: (520)881-4983.
Email: sales@wheelchairlift.com.
Web: http://www.wheelchairlift.com.
.
AGM Container Controls, Inc. has been in the container hardware business since 1970. With the enactment of the ADA in 1990, AGM realized there was an opportunity to provide improved access to stages and platforms for individuals with disabilities. Accordingly, AGM began producing vertical portable wheelchair lifts in 1992 and created the Ascension product division in 1995. Innovation continues to be a trademark in the development of each Ascension wheelchair lift. In 2007, Ascension has taken the next step in its evolution as an accessibility provider with the introduction of a permanently-installed vertical wheelchair lift. AGM is an ESOP (Employee Stock Ownership Plan) company. We are also ISO 9001:2000 Certified in order to ensure the utmost quality in products and services. Our employee owners welcome the opportunity to serve you with professional engineering and R&D support, quality products and 100% on time delivery. We want your experience with us to be pleasant and rewarding from the time we receive your call until the time you receive our product.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Vertical Wheelchair Lifts.
 
          B.Vertical Portable Wheelchair Lifts.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 16100 - Wiring Methods: Electrical wiring for wheelchair lifts.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ADAAG - Americans with Disabilities Act Accessibility Guidelines.
 
          B.AISI - American Iron and Steel Institute: Standards 1018 and 1020.
 
          C.ASME A18.1 - Safety Standard for Platform Lifts and Stairway Chairlifts.
 
          D.ASME A17.5 - Elevator and Escalator Electrical Equipment.
 
          E.ASTM A 36 - Standard Specification for Carbon Structural Steel.
 
          F.NFPA 70 - National Electrical Code.
 
          1.4PERFORMANCE REQUIREMENTS
 
          A.Lift must comply with all ADA Accessibility Guidelines.
 
          B.Electrical components must be UL listed.
          ** NOTE TO SPECIFIER ** Retain the next paragraph only if the project is in Canada for a permanently-installed lift.
 
          C.CSA - B355 Lifts for Persons with Physical Disabilities.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Detail Drawings: Submit plan, section and elevation drawings as necessary to describe the physical characteristics of the wheelchair lift including platform sizes limitations and proper installation and mounting procedures.
 
          D.Samples: For each finish product specified, one sample representing actual product, color, and style.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications:
          1.All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience.
          2.Manufacturer will have ISO 9001 Certification.
 
          B.Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.9WARRANTY
 
          A.At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
          1.Drive train: Twenty (20) year duration.
          2.Other Components: Five (5) years.
          3.Labor: One (1) year.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Ascension/a division of AGM, which is located at: 3526 E. Ft. Lowell Rd. ; Tucson, AZ 85716; Toll Free Tel: 800-459-0400; Tel: 520-881-3993; Fax: 520-881-4983; Email: request info; Web: www.wheelchairlift.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2SCOPE
          ** NOTE TO SPECIFIER ** Select Scope based on model selected. The first option is for permanently-installed models, and the second option is for portable models. Delete paragraphs not required.
 
          A.Provide an unenclosed, self-contained vertical wheelchair lift intended for the exclusive use of individuals with disabilities with the following characteristics:
          1.Minimal modifications required by the using facility.
          2.Platform supported by an electro-hydraulic lifting mechanism.
          3.Low profile (no machine tower or shroud) to maintain viewing lines.
          4.Provides for independent use by individuals with disabilities and include all applicable operating and safety devices for compliance with ADA requirements.
          5.Slim profile platform frame to eliminate the need for a pit or access ramp on the lower landing side and facilitate easy entry into the lift directly at floor level by patrons.
          6.Provides adequate lifting force to raise the platform and occupant to a height suitable for access to most stages, platforms, or similar elevated surfaces.
 
          B.Provide a portable lifting device intended for the exclusive use of individuals with disabilities with the following characteristics:
          1.Unenclosed, self-contained, requiring no additional components or modifications of the using facility.
          2.Platform supported on an electro-hydraulic lifting mechanism with built-in casters for portability.
          3.Casters will permit easy movement of the unoccupied lift over hard, level surfaces.
          4.With the casters removed, the lift will rest firmly on any hard, level surface, and provide a stable base for operation of the lift.
          5.Low profile (no machine tower or shroud) to maintain viewing lines.
          6.Provides for independent use by individuals with disabilities and include all applicable operating and safety devices for compliance with ADA requirements.
          7.Slim profile platform frame to eliminate the need for a pit or access ramp on the lower landing side and facilitate easy entry into the lift directly at floor level by patrons.
          8.Provides adequate lifting force to raise the platform and occupant to a height suitable for access to most stages, platforms, or similar elevated surfaces.
          ** NOTE TO SPECIFIER ** Retain the entire next article only if the Ascension Virtuoso 5460F Vertical Wheelchair Lift is specified.
 
          2.3ASCENSION VIRTUOSO 5460F MODEL SERIES VERTICAL WHEELCHAIR LIFT
 
          A.Physical Characteristics:
          1.Lifting Capacity: 750 pounds (341 kg).
          2.Vertical Speed: seven (7) feet per minute (2.1 meters per minute).
          3.Vertical Travel: 12 inches (304 mm) to 60 inches (1524 mm) maximum lifting height.
          4.Standard Platform Gate Configuration: the upper landing platform gate shall be left-hinged when facing the lift from the upper landing; the lower landing platform gate shall be right-hinged when facing the lift from the lower landing.
          ** NOTE TO SPECIFIER ** Contact Ascension for custom platform gate configurations.
 
          B.Dimensions:
          1.Platform Size: 36 inches by 54 inches (914 mm x 1371 mm) with 43 inch (1092 mm) high sidewalls and platform gates.
          2.Maximum Height: 44 inches (1117 mm) high when the platform is on the ground, except when the optional stage guard is being used.
 
          C.Materials:
          1.Base Frame and Guide Rails: ASTM A 36 structural steel, 1/4 inch (6.35 mm) thick minimum.
          2.Platform: ASTM A 36, AISI 1018, or AISI 1020 Steel.
          3.Windows: 1/4 inch (6.35 mm) thick high impact strength clear thermoplastic.
          4.Safety Skirt: Rigid Plastic.
 
          D.Finish:
          1.All metal components shall be thoroughly cleaned to remove any foreign substance. Exposed metal surfaces shall be finished with an oven-baked powder coating.
          ** NOTE TO SPECIFIER ** Select Color. Standard color is black; Custom colors are available. Contact Ascension for availability and information on custom colors.
          2.Standard Color: Black.
          3.Custom Color: ___________.
 
          E.Drive: Direct-acting hydraulic.
 
          F.Electrical Requirements:
          1.Power Source: 120VAC, 60 hertz, single phase, 15 amp service line provided by others.
          ** NOTE TO SPECIFIER ** International electrical configurations are available.
          2.Control and Operating Circuits: 12V DC power supply.
          3.Disconnect: Lockable fused disconnect in accordance with NFPA 70 (NEC).
 
          G.Safety Devices:
          1.Grounded electrical system.
          2.12 VDC operating controls.
          3.Constant pressure operating switches.
          4.Emergency stop button at passenger control station.
          5.Electro-mechanical interlock to prevent accidental opening of lower landing side platform gate.
          6.Switches to prevent platform movement if either platform gate is open.
          7.Safety skirt that completely encloses and protects the area under the platform, with switches to stop platform movement in the case of excess skirt deflection.
          8.43 inch (1092 mm) high sidewalls and platform gates.
          9.Unobstructed view through transparent sidewalls and platform gates.
          10.Grab bar extending full length of inside wall.
          11.Slip resistant surfaces on platform floor.
          12.Structural safety factors as specified in ASME A18.1.
          13.Self-closing platform gates.
          14.Alarm and lighted alarm switch on platform.
          ** NOTE TO SPECIFIER ** Retain the next paragraph only where upper landing gates are required by code. Delete if not required.
          15.Upper landing gate.
 
          H.Operation:
          1.Three (3) constant pressure "UP/DOWN" switches, located outside of the platform at both ends and inside the platform.
          2.Passenger control station is provided with a separate "PUSH TO STOP" emergency button. The emergency stop button will lock when pushed and require manual reset before operation can resume.
          3.The lower landing side platform gate is provided with a mechanical interlock that prevents the platform gate from being opened whenever the platform is more than 2 inches (50 mm) above the full down position.
          ** NOTE TO SPECIFIER ** Retain the entire next article only if the Ascension Virtuoso 5460P Vertical Portable Wheelchair Lift is specified.
 
          2.4ASCENSION VIRTUOSO 5460P MODEL SERIES VERTICAL PORTABLE WHEELCHAIR LIFT
 
          A.Physical Characteristics:
          1.Lifting Capacity: 750 pounds (341 kg).
          2.Weight of Lift: 1025 pounds maximum (465 kg).
          3.Vertical Speed: seven (7) feet per minute (2.1 meters per minute).
          4.Vertical Travel: 12 inches (304 mm) to 60 inches (1524 mm) maximum lifting height.
          5.Standard Platform Gate Configuration: the upper landing platform gate shall be left-hinged when facing the lift from the upper landing; the lower landing platform gate shall be right-hinged when facing the lift from the lower landing.
          ** NOTE TO SPECIFIER ** Contact Ascension for custom platform gate configurations.
 
          B.Dimensions:
          1.Platform Size: 36 inches by 54 inches (914 mm x 1371 mm) with 43 inch (1092 mm) high sidewalls and platform gates.
          2.Space Requirements (operational, storage, and transport): 44 inches (1117 mm) high (in the down position), 66 inches (1677 mm) long, 48 inches (1219 mm) wide.
          3.Maximum Height: 44 inches (1117 mm) high when the platform is on the ground, except when the optional stage guard is being used.
 
          C.Materials:
          1.Platform, Base Frame and Guide Rails: ASTM A 36, AISI 1018, or AISI 1020 Steel.
          2.Windows: 1/4 inch (6.35 mm) thick high impact strength clear thermoplastic.
          3.Safety Skirt: Rigid Plastic.
 
          D.Finish:
          1.All metal components shall be thoroughly cleaned to remove any foreign substance. Exposed metal surfaces shall be finished with an oven-baked powder coating.
          ** NOTE TO SPECIFIER ** Select Color. Standard color is black; Custom colors are available. Contact Ascension for availability and information on custom colors.
          2.Standard Color: Black.
          3.Custom Color: ___________.
 
          E.Electrical Requirements:
          1.Power Source: 120VAC, 60 hertz, single phase, 15 amp service line provided by others.
          ** NOTE TO SPECIFIER ** International electrical configurations are available.
          2.Power Cord: 20 foot (6096mm), three prong grounded electrical cord.
          3.Control and Operating Circuits: 12V DC power supply.
          4.Electrical Protection: Ground Fault Circuit Interrupter (GFCI).
          5.Hydraulic Pump: Directly coupled to a capacitor start 1/2 hp motor.
 
          F.Safety Devices:
          1.Grounded electrical system.
          2.12 VDC operating controls.
          3.Constant pressure operating switches.
          4.Emergency stop button at passenger control station.
          5.Electro-mechanical interlock to prevent accidental opening of lower landing side platform gate.
          6.Switches to prevent platform movement if either platform gate is open.
          7.Lift platform stop height switch.
          8.Safety skirt that completely encloses and protects the area under the platform..
          9.43 inch (1092 mm) high sidewalls and platform gates.
          10.Unobstructed view through transparent sidewalls and platform gates.
          11.Grab bar extending full length of inside wall.
          12.Slip resistant surfaces on platform floor and dock plate.
          13.Structural safety factors as specified in ASME A18.1.
          14.Self-closing platform gates.
 
          G.Portability / Mobility:
          1.3 1/2 inch (89 mm) diameter hard rubber casters must be easily attached to the platform for portability and stored in the base frame when not in use.
          2.Casters must be capable of being installed without tools.
          3.When the casters are installed, the lift must roll easily over any hard, smooth, level surface.
          4.The lift must be movable by fork lift or truck.
          5.The lift must be capable of being compressed to 33 inches (838 mm) wide to facilitate relocation through a 36 inch (914 mm) wide doorway.
 
          H.Operation:
          1.Three (3) constant pressure "UP/DOWN" switches, located outside of the platform at both ends and inside the platform.
          2.Passenger control station is provided with a separate "PUSH TO STOP" emergency button. The emergency stop button will lock when pushed and require manual reset before operation can resume.
          3.The platform stop height must be adjustable without the use of tools.
          4.Opening the upper landing platform gate deploys a dock plate that rests on the upper landing surface. The dock plate provides a smooth transition between the platform and the upper landing. Closing the upper landing platform gate retracts the dock plate.
          5.The lower landing platform gate is provided with a mechanical interlock that prevents the platform gate from being opened whenever the platform is more than 2 inches (50 mm) above the full down position.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Verify suitability of substrate preparation in accordance with the Contract Drawings.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          C.Verify correct space requirements in accordance with the Contract Drawings.
 
          D.Verify electrical service is of correct type and at correct location.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
          ** NOTE TO SPECIFIER ** Delete the entire next article if the Ascension Virtuoso 5460P Vertical Portable Wheelchair Lift is specified.
 
          A.Install lift in accordance with architect's approved plans and specifications, manufacturer's instructions, and ASME A18.1 requirements.
 
          B.Set up lift for operation as described in manufacturer's operating manual.
          ** NOTE TO SPECIFIER ** Delete the entire next article if the Ascension Virtuoso 5460P Vertical Portable Wheelchair Lift is specified.
 
          3.4FIELD QUALITY CONTROL
 
          A.Perform acceptance tests as required by code and the authority having jurisdiction.
          1.Place rated load on platform and operate for several cycles to verify correct installation and operation.
          2.Any detected mechanical failures or wear that would affect the reliability of the lift that occur are considered Defective Work and will not be accepted.
 
          3.5PROTECTION
 
          A.Protect products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION