MasterFormat: 95
Download this Vertical Lifts Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Rotary Lift, A Dover Company Vertical Lifts
 
         
SECTION 14450
 
         
VEHICLE LIFTS
 
         
          Rotary Lift, lifts for in ground application, two post, four post, parallelogram and hydraulic portable lifts.

This section is based on the products of Rotary Lift, A Dover Company, which is located at:
2700 Lanier Drive
Madison, IN 47250
Toll Free Te1: (800)640-5438
Direct Tel: (812) 273-1622
Fax: (800) 578-5438
E-mail: userlink@rotarylift.com
Web: www.rotarylift.com

[ Click Here ] for additional information
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Vehicle lifts including safety equipment, controls and accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 15050 - Basic Mechanical Materials and Methods: Hydraulic lines, fittings, and related accessories.
 
          B.Section 16050 - Basic Electrical Materials and Methods: Service, circuiting, wiring, and connections for power and controls.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ALI: Automotive Lift Institute.
 
          B.ANSI B153.1: Safety Requirements for the Construction, Care and Use of Automotive Lifts.
 
          C.ANSI/ALI ALCTV: Safety Requirements for the Construction, Testing, and Validation of Automotive Lifts.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation manual.
          4.Operations manual.
          5.Maintenance manual.
          6.Safety manual.
 
          C.Shop Drawings: Template drawings and load reactions for lift application.
 
          1.5QUALITY ASSURANCE
 
          A.Installer Qualifications:
          1.Factory trained authorized company.
          2.Company insured for completed operations of installing lift.
 
          B.In addition to the other requirements outlined herein, the lift or lifts, shall comply with all applicable requirements of ANSI standards. "Safety Requirements for the Construction, Care and Use of Automotive Lifts" as published by the American national Standards Institute. The lift company's Quality Management System shall be ISO9001 certified.
 
          1.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.7WARRANTY
 
          A.Contractor/manufacturer/installer has responsibility for an extended Corrective Period for work of this Section for the period stated from date of Substantial Completion against deficiencies as stated in the manufacturer's standard warranty.
 
          B.Contractor/manufacturer/installer shall promptly and without inconvenience and cost to Owner correct said deficiencies:
          1.Failure due to defective materials and workmanship.
 
          C.Contractor/manufacturer/installer shall be notified immediately of defective products, and be given a reasonable opportunity to inspect the goods prior to return. Manufacturer will not assume responsibility, or compensation, for unauthorized repairs or labor.
          .
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Rotary Lift, A Dover Company, which is located at: 2700 Lanier Dr. ; Madison, IN 47250; Toll Free Tel: 800-640-5438; Tel: 812-273-1622; Fax: 800-578-5438; Email: request info; Web: www.rotarylift.com
 
          B.Substitutions: Not permitted.
          ** NOTE TO SPECIFIER ** Delete article if SYMMETRIC TWO POST SURFACE MOUNTED SPO15 is not required.
 
          2.2SYMMETRIC TWO POST SURFACE MOUNTED FRAME CONTACT LIFT SPO15 SERIES
          ** NOTE TO SPECIFIER ** Information below applies to all lifts.
 
          A.Lift Characteristics:
          1.Overall Width: 12 feet 11 inches (3937 mm).
          2.Distance Between Columns: 120 inches (3048 mm).
          3.Drive Through Clearance At Tires: 105-3/4 inches (2686 mm).
          4.Assembly: Two column/carriage/cylinder assemblies.
          5.Power Unit: Self contained with 2 hp (1491 joules per second), 208-230v single phase 60 hz motor (3-phase optional) mounted on the column extension in the air 16 quarts (15 liters) fluid system capacity. Controls shall be “dead-man“ type push button “up” and lowering lever for descent. Lift shall have dual one touch push button controls and built in air and electric outlets.
          ** NOTE TO SPECIFIER ** Delete lift models not required.
 
          B.Rotary Lift SPO15:
          1.Capacity: 15,000 lb (6804 kg) (3,750 lb (1701 kg) per adapter).
          2.Rise: 89-1/2 inches (2273 mm) (from floor level to top of adapter fully extended).
          3.Overall Height: Adjustable from 15 feet to 16 feet 6 inches (4572 mm to 5029 mm) in 6-inches (152 mm) increments.
          4.Floor To Overhead Switch Bar: Adjustable from 14 feet 5 inches to 15 feet 11 inches (4394 mm to 4851 mm) in 6-inches (152 mm) increments.
          5.Front Arm/Adapter length (each): 37-1/2 inches (953 mm) minimum, 62 inches (1575 mm) maximum.
          6.Rear Arm/Adapter length (each): 37-1/2 inches (953 mm) minimum, 62 inches (1575 mm) maximum.
          7.Minimum adapter height: Adjustable from 5-3/4 inches to 7-1/2 inches (146 mm to 190 mm) (floor level to top of adapter).
          8.Adapter height with low extension: 10-3/4 inches (273 mm) (floor level to top of adapter).
          9.Adapter height with high extension: 15-3/4 inches (400 mm) (floor level to top of adapter).
          10.Minimum Ceiling Height Required: 15 feet-1 inch (4597 mm) minimum.
 
          C.Rotary Lift SPO15-LC
          1.Capacity: 15,000 lb (6804 kg) (3,750 lb (1701 kg) per adapter).
          2.Rise: 89-1/2 inches (2273 mm) (from floor level to top of adapter fully extended).
          3.Overall Height: Adjustable from 13 feet 6 inches to 14 feet 6 inches (4115 mm to 4420 mm) in 6-inches (152 mm) increments.
          4.Floor To Overhead Switch Bar: Adjustable from 12 feet 11 inches to 13 feet 11 inches (3937 mm to 4242 mm) in 6-inches (152 mm) increments.
          5.Front Arm/Adapter length (each): 37-1/2 inches (953 mm) minimum, 62 inches (1575 mm) maximum.
          6.Rear Arm/Adapter length (each): 37-1/2 inches (953 mm) minimum, 62 inches (1575 mm) maximum.
          7.Minimum adapter height: Adjustable from 5-3/4 inches to 7-1/2 inches (146 mm to 191 mm) (floor level to top of adapter).
          8.Adapter height with low extension: 10-3/4 inches (273 mm) (floor level to top of adapter).
          9.Adapter height with high extension: 15-3/4 inches (400 mm) (floor level to top of adapter).
          10.Minimum Ceiling Height Required: 13 feet 7 inches (4140 mm) minimum.
 
          D.Rotary Lift SPO15-Sprinter:
          1.Capacity: 11,000 lb (4990 kg) (2,750 lb (1247 kg) per adapter).
          2.Rise: 87 inches (2210 mm) (from floor level to top of adapter fully extended using all adapters).
          3.Overall Height: Adjustable from 15 feet to 16 feet 6 inches (4572 mm to 5029 mm) in 6-inches (152 mm) increments.
          4.Floor To Overhead Switch Bar: Adjustable from 14 feet 5 inches to 15 feet 11 inches (494 mm to 4851 mm) in 6-inches (152 mm) increments.
          5.Front Arm/Adapter length (each): 36-3/4 inches (933 mm) minimum, 74-3/4 inches (1899 mm) maximum.
          6.Rear Arm/Adapter length (each): 36-3/4 inches (933 mm) minimum, 74-3/4 inches (1899 mm) maximum.
          7.Minimum adapter height: Adjustable from 4-1/4 inches to 6-1/2 inches (108 mm to 165 mm) (floor level to top of adapter).
          8.Adapter height with low extension: 7-3/4 inches (197 mm) (floor level to top of adapter).
          9.Adapter height with high extension: 9-1/4 inches (235 mm) (floor level to top of adapter).
          10.Minimum Ceiling Height Required: 15 feet 1 inch (4597 mm) minimum.
 
          E.Rotary Lift SPO15-LC Sprinter:
          1.Capacity: 11,000 lb (4990 kg) (2,750 lb (1247 kg) per adapter).
          2.Rise: 87 inches (2210 mm) (from floor level to top of adapter fully extended using all adapters).
          3.Overall Height: Adjustable from 13 feet 6 inches to 14 feet 6 inches (4115 mm to 4420 mm) in 6-inches (152 mm) increments.
          4.Floor To Overhead Switch Bar: Adjustable from 12 feet 11 inches to 13 feet 11 inches (3937 mm to 4241 mm) in 6-inches (152 mm) increments.
          5.Front Arm/Adapter length (each): 36-3/4 inches (933 mm) minimum, 74-3/4 inches (1899 mm) maximum.
          6.Rear Arm/Adapter length (each): 36-3/4 inches (933 mm) minimum, 74-3/4 inches (1899 mm) maximum.
          7.Minimum adapter height: Adjustable from 4-1/4 inches to 6-1/2 inches (108 mm to 165 mm) (floor level to top of adapter).
          8.Adapter height with low extension: 7-3/4 inches (197 mm) (floor level to top of adapter).
          9.Adapter height with high extension: 9-1/4 inches (235 mm) (floor level to top of adapter).
          10.Minimum Ceiling Height Required: 13 feet 7 inches (4140 mm) minimum.
 
          F.Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts' conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV-2001.
          ** NOTE TO SPECIFIER ** Delete article if FOUR POST SURFACE MOUNTED FRAME CONTACT LIFT SM18 SERIES is not required.
 
          2.3FOUR POST SURFACE MOUNTED FRAME CONTACT LIFT / SM18 SERIES
          ** NOTE TO SPECIFIER ** Information below applies to all lifts.
 
          A.Lift Characteristics:
          1.Capacity: 18,000 lb (8165 kg). (9,000 lb (4082 kg) per runway).
          2.Rise: 68 inches (1727 mm) (from floor to top of runway).
          3.Height of Columns: 77-3/4 inches (1975 mm).
          4.Inside of Columns: 121-1/2 inches (3086 mm).
          5.Height of Runways: 7-1/2 inches (191 mm).
          6.Width of Runways: 22 inches (559 mm).
          7.Width Between Runways: 43 to 46 inches (1092 to 1168 mm).
          8.Overall Width: 137-3/4 inches (3499 mm).
          9.Power Unit: 2 hp (1491 joules per second) 208-230v single-phase motor (3-phase optional).
          ** NOTE TO SPECIFIER ** Delete lift not required.
 
          B.Rotary Lift SM18-EL:
          1.Overall Length: 311-3/16 inches (7904 mm) (ramp to runway).
          2.Between Columns (front to rear): 248 inches (6299 mm).
          3.Maximum Wheelbase: 230 inches (5842 mm).
 
          C.Rotary Lift SM18-L:
          1.Overall Length: 275-3/16 inches (6990 mm) (ramp to runway).
          2.Between Columns (front to rear): 212 inches (5385 mm).
          3.Maximum Wheelbase: 194 inches (4928 mm).
 
          D.Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts' conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV-2001.
          ** NOTE TO SPECIFIER ** Delete article if FOUR POST SURFACE MOUNTED FRAME CONTACT LIFT / SM 101 SERIES is not required.
 
          2.4FOUR POST SURFACE MOUNTED FRAME CONTACT LIFT SM101 SERIES
 
          A.Rotary Lift SM101:
          1.Capacity: 10,000 lb (4536 kg) (5,000 lb (2268 kg) per runway).
          2.Rise: 73-3/4 inches (1873 mm) (from floor to top of runway).
          3.Overall Length: 311 inches (7899 mm) (ramp to runway).
          4.Overall Width: 131-9/16 inches (3342 mm).
          5.Inside of Columns: 116 inches (2946 mm).
          6.Between Columns: 257-3/4 inches (6547 mm).
          7.Height of Columns: 82-1/8 inches (2086 mm).
          8.Width of Runways: 20 inches (508 mm).
          9.Height of Runways: 7 inches (178 mm).
          10.Width Between Runways: 43 inches (1092 mm).
          11.Maximum Wheelbase: 244-1/2 inches (6210 mm).
 
          B.Power Unit:
          1.The power unit shall be self-contained with 2 hp (1491 joules per second), 208-230V single-phase 60hz motor. 3-phase optional.
 
          C.Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts' conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV-2001.
          ** NOTE TO SPECIFIER ** Delete article if FOUR POST SURFACE MOUNTED FRAME CONTACT LIFT / SM30 SERIES is not required.
 
          2.5FOUR POST SURFACE MOUNTED FRAME CONTACT LIFT SM30 SERIES
          ** NOTE TO SPECIFIER ** Information below applies to all lifts.
 
          A.Lift Characteristics:
          1.Capacity: 30,000 lb (13600 kg).
          2.Overall Width: 12 feet 4-13/16 inches (4877 mm).
          3.Inside Columns: 132 inches (3353 mm).
          4.Height of Columns: 7 feet 3/4 inch (4039 mm).
          5.Rise (from floor to top of runway): 68 inches (1727 mm).
          6.Width of Runway: 24 inches (610 mm).
          7.Height of Runway: 8-3/8 inches (213 mm).
          8.Width Between Runways (minimum): 41 inches (1041 mm).
          9.Width Between Runways (maximum): 48 inches (1219 mm).
          ** NOTE TO SPECIFIER ** Delete lift model not required.
 
          B.Rotary Lift Model SM30:
          1.Overall Length: 25 feet 8-1/8 inches (9677 mm).
          2.Wheelbase: 235 inches (5969 mm).
          3.Between Columns (front to rear): 249 inches (6325 mm).
 
          C.Rotary Lift Model SM30-L:
          1.Overall Length: 28 feet 8-1/8 inches (10592 mm).
          2.Wheelbase: 271 inches (6883 mm).
          3.Between Columns (front to rear): 285 inches (7239 mm).
 
          D.Rotary Lift Model SM30-EL:
          1.Overall Length: 31 feet 8-1/8 inches (11506 mm).
          2.Wheelbase: 307 inches (7798 mm).
          3.Between Columns (front to rear): 321 inches (8153 mm).
 
          E.Power Unit:
          1.The power unit shall be self contained with a 4 hp (2982 joules per second), 208-230v single phase 60hz motor.
 
          F.Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts' conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV-2001.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.6FOUR POST SURFACE MOUNTED DRIVE ON ALIGNMENT RACK AR14 SERIES
          ** NOTE TO SPECIFIER ** Information below applies to all lifts.
 
          A.Lift Characteristics:
          1.Capacity: 14,000 lb (6350 kg) (7,000 lb (3175 kg) per runway).
          2.Rise: 73-3/4 inches (1873 mm).
          3.Height of Columns: 82-1/8 inches (2086 mm).
          4.Width of Runways: 20 inches (508 mm).
          5.Height of Runways: 7 inches (178 mm).
          6.The power unit shall be self-contained with 2 hp (1491 joules per second), 208-230V single-phase 60 Hz motor, 3-phase optional.
          7.Two Rolling jacks - 7,000 lb (3175 kg) capacity each.
          8.Two Full Floating Stainless Steel Radius Gauges - 4,500 lb (2041 kg). capacity each.
          9.Two Four-Wheel Steer (4WS) Rear Slip Plates.
          10.Internal Airline Kit.
          11.All wheelbase and alignment dimensions based on tire diameter of 29-1/2 inches (749 mm).
          ** NOTE TO SPECIFIER ** Delete model not required.
 
          B.Rotary Lift AR14S:
          1.Length Overall:
          a.Power unit mounted in front of column: 233 inches (5918 mm).
          b.Power unit mounted on side of column: 225 inches (5715 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 133 inches (3378 mm).
          b.Power unit mounted on side of column: 141 inches (3581 mm).
          3.Inside of Columns: 117-1/2 inches (2985 mm).
          4.Between Columns (Front to Rear): 171-7/8 inches (4366 mm).
          5.Maximum Wheelbase: 158-1/2 inches (4026 mm).
          6.Maximum Two Wheel Alignment: 153 inches (3886 mm).
          7.Maximum Four Wheel Alignment: 142 inches (3607 mm).
 
          C.Rotary Lift AR14NB-S:
          1.Length Overall:
          a.Power unit mounted in front of column: 233 inches (5918 mm).
          b.Power unit mounted on side of column: 225 inches (5715 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 123 inches (3124 mm).
          b.Power unit mounted on side of column: 131 inches (3327 mm).
          3.Inside of Columns: 106-1/2 inches (2705 mm).
          4.Between Columns (Front to Rear): 171-7/8 inches (4366 mm).
          5.Maximum Wheelbase: 158-1/2 inches (4026 mm).
          6.Maximum Two Wheel Alignment: 153 inches (3886 mm).
          7.Maximum Four Wheel Alignment: 142 inches (3607 mm).
 
          D.Rotary Lift AR14-L:
          1.Length Overall:
          a.Power unit mounted in front of column: 267 inches (6782 mm).
          b.Power unit mounted on side of column: 259 inches (6579 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 133 inches (3378 mm).
          b.Power unit mounted on side of column: 141 inches (3581 mm).
          3.Inside of Columns: 117-1/2 inches (2985 mm).
          4.Between Columns (Front to Rear): 205-7/8 inches (5229 mm).
          5.Maximum Wheelbase: 192-1/2 inches (4890 mm).
          6.Maximum Two Wheel Alignment: 188 inches (4775 mm).
          7.Maximum Four Wheel Alignment: 158 inches (4013 mm).
 
          E.Rotary Lift AR14NB-L:
          1.Length Overall:
          a.Power unit mounted in front of column: 267 inches (5782 mm).
          b.Power unit mounted on side of column: 259 inches (6579 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 123 inches (3124 mm).
          b.Power unit mounted on side of column: 131 inches (3327 mm).
          3.Inside of Columns: 117-1/2 inches (2985 mm).
          4.Between Columns (Front to Rear): 205-7/8 inches (5229 mm).
          5.Maximum Wheelbase: 192-1/2 inches (4890 mm).
          6.Maximum Two Wheel Alignment: 188 inches (4775 mm).
          7.Maximum Four Wheel Alignment: 158 inches (4013 mm).
 
          F.Rotary Lift AR14-EL:
          1.Length Overall:
          a.Power unit mounted in front of column: 287 inches (7290 mm).
          b.Power unit mounted on side of column: 279 inches (7087 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 133 inches (3378 mm).
          b.Power unit mounted on side of column: 141 inches (3581 mm).
          3.Inside of Columns: 117-1/2 inches (2985 mm).
          4.Between Columns (Front to Rear): 205-7/8 inches (5229 mm).
          5.Maximum Wheelbase: 212-1/2 inches (5398 mm).
          6.Maximum Two Wheel Alignment: 208 inches (5283 mm).
          7.Maximum Four Wheel Alignment: 158 inches (4013 mm).
 
          G.Rotary Lift AR14NB-EL:
          1.Length Overall:
          a.Power unit mounted in front of column: 287 inches (7290 mm).
          b.Power unit mounted on side of column: 279 inches (7087 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 123 inches (3124 mm).
          b.Power unit mounted on side of column: 131 inches (3327 mm).
          3.Inside of Columns: 117-1/2 inches (2985 mm).
          4.Between Columns (Front to Rear): 205-7/8 inches (5229 mm).
          5.Maximum Wheelbase: 212-1/2 inches (5398 mm).
          6.Maximum Two Wheel Alignment: 208 inches (5283 mm).
          7.Maximum Four Wheel Alignment: 158 inches (4013 mm).
 
          H.Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts' conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV-2001.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.7FOUR POST SURFACE MOUNTED OPEN FRONT DRIVE ON ALIGNMENT RACK ARO14 SERIES
          ** NOTE TO SPECIFIER ** Information below applies to all lifts this section.
 
          A.Lift Characteristics:
          1.Capacity: 14,000 lb (6350 kg) (7,000 lb (3175 kg) per runway).
          2.Rise: 73-3/4 inches (1873 mm).
          3.Height of Columns: 95 inches (2413 mm).
          4.Width Between Runways: 43 inches (1092 mm).
          5.Width of Runways: 20 inches 9508 mm).
          6.Height of Runways: 7 inches (178 mm).
          7.The power unit shall be self-contained with 2 hp (1491 joules per second), 208-230V single-phase 60 hz motor, 3-phase optional.
          8.Two Rolling jacks - 7,000 lb (3175 kg) capacity each.
          9.Two Full Floating Stainless Steel Radius Gauges - 3,500 lb (1588 kg) capacity each.
          10.Two Four-Wheel Steer (4WS) Rear Slip Plates.
          11.Internal Airline Kit.
          12.All wheelbase and alignment dimensions based on tire diameter of 29-1/2 inches (749 mm).
          ** NOTE TO SPECIFIER ** Delete model not required.
 
          B.Rotary Lift ARO14-S:
          1.Length Overall:
          a.Power unit mounted in front of column: 238 inches (6045 mm).
          b.Power unit mounted on side of column: 230 inches (5842 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 139 inches (3531 mm).
          b.Power unit mounted on side of column: 147 inches (3734 mm).
          3.Inside of Columns: 117-1/2 inches (2985 mm).
          4.Between Columns (Front to Rear): 171 inches (4343 mm).
          5.Maximum Wheelbase: 158-1/2 inches (4026 mm).
          6.Maximum Two Wheel Alignment: 153 inches (3886 mm).
          7.Maximum Four Wheel Alignment: 142 inches (3607 mm).
 
          C.Rotary Lift ARO14NB-S:
          1.Length Overall:
          a.Power unit mounted in front of column: 238 inches (6045 mm).
          b.Power unit mounted on side of column: 230 inches (5842 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 129 inches (3277 mm).
          b.Power unit mounted on side of column: 137 inches (3480 mm).
          3.Inside of Columns: 117-1/2 inches (2985 mm).
          4.Between Columns (Front to Rear): 171 inches (4343 mm).
          5.Maximum Wheelbase: 158-1/2 inches (4026 mm).
          6.Maximum Two Wheel Alignment: 153 inches (3886 mm).
          7.Maximum Four Wheel Alignment: 142 inches (3607 mm).
 
          D.Rotary Lift ARO14-L:
          1.Length Overall:
          a.Power unit mounted in front of column: 272 inches (6909 mm).
          b.Power unit mounted on side of column: 264 inches (6706 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 139 inches (3531 mm).
          b.Power unit mounted on side of column: 147 inches (3734 mm).
          3.Inside of Columns: 117-1/2 inches (2985 mm).
          4.Between Columns (Front to Rear): 205 inches (5207 mm).
          5.Maximum Wheelbase: 192-1/2 inches (4890 mm).
          6.Maximum Two Wheel Alignment: 188 inches (4775 mm).
          7.Maximum Four Wheel Alignment: 158 inches (4013 mm).
 
          E.Rotary Lift ARO14NB-L:
          1.Length Overall:
          a.Power unit mounted in front of column: 272 inches (6909 mm).
          b.Power unit mounted on side of column: 264 inches (6706 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 129 inches (3277 mm).
          b.Power unit mounted on side of column: 137 inches (3480 mm).
          3.Inside of Columns: 107-1/2 inches (2731 mm).
          4.Between Columns (Front to Rear): 205 inches (5207 mm).
          5.Maximum Wheelbase: 192-1/2 inches (4890 mm).
          6.Maximum Two Wheel Alignment: 188 inches (4775 mm).
          7.Maximum Four Wheel Alignment: 158 inches (4013 mm).
 
          F.Rotary Lift ARO14-EL:
          1.Length Overall:
          a.Power unit mounted in front of column: 292 inches (7417 mm).
          b.Power unit mounted on side of column: 284 inches (7214 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 139 inches (3531 mm).
          b.Power unit mounted on side of column: 147 inches (3734 mm).
          3.Inside of Columns: 117-1/2 inches (2985 mm).
          4.Between Columns (Front to Rear): 225 inches (5715 mm).
          5.Maximum Wheelbase: 212-1/2 inches (5398 mm).
          6.Maximum Two Wheel Alignment: 208 inches (5283 mm).
          7.Maximum Four Wheel Alignment: 158 inches (4013 mm).
 
          G.Rotary Lift ARO14NB-EL:
          1.Length Overall:
          a.Power unit mounted in front of column: 292 inches (7417 mm).
          b.Power unit mounted on side of column: 284 inches (7214 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 129 inches (3277 mm).
          b.Power unit mounted on side of column: 137 inches (3480 mm).
          3.Inside of Columns: 107-1/2 inches (2731 mm).
          4.Between Columns (Front to Rear): 225 inches (5715 mm).
          5.Maximum Wheelbase: 212-1/2 inches (5398 mm).
          6.Maximum Two Wheel Alignment: 208 inches (5283 mm).
          7.Maximum Four Wheel Alignment: 158 inches (4013 mm).
 
          H.Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts' conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV-2001.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.8FOUR POST SURFACE MOUNTED DRIVE ON LIFT SM14 SERIES
          ** NOTE TO SPECIFIER ** Information below applies to all lifts this section.
 
          A.Lift Characteristics:
          1.Capacity: 14,000 lb (6350 kg) (7,000 lb (3175 kg) per runway).
          2.Rise: 73-3/4 inches (1873 mm).
          3.Height of Columns: 82-1/8 inches (2086 mm).
          4.Width of Runways: 20 inches (508 mm).
          5.Height of Runways: 7 inches (178 mm).
          6.Width Between Runways: 43 inches (1092 mm).
          7.The power unit shall be self-contained with 2 hp (1491 joules per second), 208-230V single-phase 60hz motor (requires 20 amp. service). 3-phase optional.
          8.All wheelbase dimensions based on tire diameter of 29-1/2 inches (749 mm).
          ** NOTE TO SPECIFIER ** Delete model not required.
 
          B.Rotary Lift SM14-S:
          1.Length Overall:
          a.Power unit mounted in front of column: 233 inches (5918 mm).
          b.Power unit mounted on side of column: 225 inches (5715 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 133 inches (3378 mm).
          b.Power unit mounted on side of column: 141 inches (3581 mm).
          3.Inside of Columns: 116 inches (2946 mm).
          4.Between Columns (front to rear): 171-3/4 inches (4362 mm).
          5.Maximum Wheelbase: 158-1/2 inches (4026 mm).
 
          C.Rotary Lift SM14NB-S:
          1.Length Overall:
          a.Power unit mounted in front of column: 233 inches (5664 mm).
          b.Power unit mounted on side of column: 225 inches (5715 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 123 inches (3124 mm).
          b.Power unit mounted on side of column: 131 inches (3327 mm).
          3.Inside of Columns: 106 inches (2692 mm).
          4.Between Columns (front to rear): 171-3/4 inches (4362 mm).
          5.Maximum Wheelbase: 158-1/2 inches (4026 mm).
 
          D.Rotary Lift SM14-L:
          1.Length Overall:
          a.Power unit mounted in front of column: 257 inches (6528 mm).
          b.Power unit mounted on side of column: 249 inches (6325 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 133 inches (3378 mm).
          b.Power unit mounted on side of column: 141 inches (3581 mm).
          3.Inside of Columns: 116 inches (2946 mm).
          4.Between Columns (front to rear): 195-3/4 inches (4972 mm).
          5.Maximum Wheelbase: 182-1/2 inches (4636 mm).
 
          E.Rotary Lift SM14NB-L:
          1.Length Overall:
          a.Power unit mounted in front of column: 257 inches (6528 mm).
          b.Power unit mounted on side of column: 249 inches (6325 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 123 inches (3124 mm).
          b.Power unit mounted on side of column: 131 inches (3327 mm).
          3.Inside of Columns: 106 inches (2692 mm).
          4.Between Columns (front to rear): 195-3/4 inches (4972 mm).
          5.Maximum Wheelbase: 182-1/2 inches (4636 mm).
 
          F.Rotary Lift SM14-EL:
          1.Length Overall:
          a.Power unit mounted in front of column: 281 inches (7137 mm).
          b.Power unit mounted on side of column: 273 inches (6934 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 133 inches (3378 mm).
          b.Power unit mounted on side of column: 141 inches (3581 mm).
          3.Inside of Columns: 116 inches (2946 mm).
          4.Between Columns (front to rear): 219-3/4 inches (5582 mm).
          5.Maximum Wheelbase: 206-1/2 inches (5245 mm).
 
          G.Rotary Lift SM14NB-EL:
          1.Length Overall:
          a.Power unit mounted in front of column: 281 inches (7137 mm).
          b.Power unit mounted on side of column: 273 inches (6934 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 123 inches (3124 mm).
          b.Power unit mounted on side of column: 131 inches (3327 mm).
          3.Inside of Columns: 106 inches (2692 mm).
          4.Between Columns (front to rear): 219-3/4 inches (5582 mm).
          5.Maximum Wheelbase: 206-1/2 inches (5245 mm).
 
          H.Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts' conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV-2001.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.9FOUR POST OPEN FRONT SURFACE MOUNTED DRIVE ON LIFT FOR SMO14 SERIES
          ** NOTE TO SPECIFIER ** Information below applies to all lifts this section.
 
          A.Lift Characteristics:
          1.Capacity: 14,000 lb (6350 kg) (7,000 lb (3175 kg) per runway).
          2.Rise: 73-3/4 inches (1873 mm).
          3.Width of Runways: 20 inches (508 mm).
          4.Height of Runways: 7 inches (178 mm).
          5.Width Between Runways: 43 inches (1092 mm).
          6.Height of Columns: 95 inches (2413 mm).
          7.The power unit shall be self-contained with 2 hp (1491 joules per second), 208-230V single-phase 60hz motor. 3-phase optional.
          8.All wheelbase dimensions based on tire diameter of 29-1/2 inches (749 mm).
          ** NOTE TO SPECIFIER ** Delete model not required.
 
          B.Rotary Lift SMO14-S:
          1.Length Overall:
          a.Power unit mounted in front of column: 238 inches (6045 mm).
          b.Power unit mounted on side of column: 230 inches (5842 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 139 inches (3531 mm).
          b.Power unit mounted on side of column: 147 inches (3734 mm).
          3.Inside of Columns: 117-1/2 inches (2985 mm).
          4.Between Columns (Front to Rear): 171 inches (4343 mm).
          5.Maximum Wheelbase: 158-1/2 inches (4026 mm).
 
          C.Rotary Lift SMO14NB-S:
          1.Length Overall:
          a.Power unit mounted in front of column: 238 inches (6045 mm).
          b.Power unit mounted on side of column: 230 inches (5842 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 129 inches (3277 mm).
          b.Power unit mounted on side of column: 137 inches (3480 mm).
          3.Inside of Columns: 117-1/2 inches (2985 mm).
          4.Between Columns (Front to Rear): 171 inches (4343 mm).
          5.Maximum Wheelbase: 158-1/2 inches (4026 mm).
 
          D.Rotary Lift SMO14-L:
          1.Length Overall:
          a.Power unit mounted in front of column: 272 inches (6909 mm).
          b.Power unit mounted on side of column: 264 inches (6706 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 139 inches (3531 mm).
          b.Power unit mounted on side of column: 147 inches (3734 mm).
          3.Inside of Columns: 117-1/2 inches (2985 mm).
          4.Between Columns (Front to Rear): 205 inches (5207 mm).
          5.Maximum Wheelbase: 192-1/2 inches (4890 mm).
 
          E.Rotary Lift SMO14NB-L:
          1.Length Overall:
          a.Power unit mounted in front of column: 272 inches (6909 mm).
          b.Power unit mounted on side of column: 264 inches (6706 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 129 inches (3277 mm).
          b.Power unit mounted on side of column: 137 inches (3480 mm).
          3.Inside of Columns: 107-1/2 inches (2731 mm).
          4.Between Columns (Front to Rear): 205 inches (5207 mm).
          5.Maximum Wheelbase: 192-1/2 inches (4890 mm).
 
          F.Rotary Lift SMO14-EL:
          1.Length Overall:
          a.Power unit mounted in front of column: 292 inches (7417 mm).
          b.Power unit mounted on side of column: 284 inches (7214 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 139 inches (3531 mm).
          b.Power unit mounted on side of column: 147 inches (3734 mm).
          3.Inside of Columns: 117-1/2 inches (2985 mm).
          4.Between Columns (Front to Rear): 225 inches (5715 mm).
          5.Maximum Wheelbase: 212-1/2 inches (5398 mm).
 
          G.Rotary Lift SMO14NB-EL:
          1.Length Overall:
          a.Power unit mounted in front of column: 292 inches (7417 mm).
          b.Power unit mounted on side of column: 284 inches (7214 mm).
          2.Width Overall:
          a.Power unit mounted in front of column: 129 inches (3277 mm).
          b.Power unit mounted on side of column: 137 inches (3480 mm).
          3.Inside of Columns: 107-1/2 inches (2731 mm).
          4.Between Columns (Front to Rear): 225 inches (5715 mm).
          5.Maximum Wheelbase: 212-1/2 inches (5398 mm).
 
          H.Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts' conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV-2001.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.10ASYMMETRIC TWO POST SURFACE MOUNTED FRAME CONTACT LIFT SPOA10 SERIES
          ** NOTE TO SPECIFIER ** Information below applies to all lifts this section.
 
          A.Lift Characteristics:
          1.Capacity: 10,000 lbs. (4536 kg.) (2500 lbs. (1134 kg.) per adapter).
          2.Overall Width: 11 feet 5-3/8 inches (3489mm).
          3.Distance Between Columns: 106-1/4 inches (2698mm).
          4.Drive Through Clearance At Tires: 95 inches (2413mm).
          5.Front Arm Reach: 20-1/2 inches (521 mm) minimum, 40-3/4 inches (1035 mm) maximum.
          6.Rear Arm Reach: 40-1/4 inches (1022 mm) minimum, 61 inches (1549 mm) maximum.
          7.Adapter Height: 4-3/4 inches (121 mm) (floor level to top of adapter).
          8.Adapter Height: 7 inches (178 mm) (floor level to top of adapter).
          9.Adapter Height: 10-1/4 inches (260 mm) (floor level to top of adapter).
          10.Power Unit: 2hp 208-230V 1Ř Motor (3Ř Motor Optional).
          11.Single Point Lock Release.
          ** NOTE TO SPECIFIER ** Delete models not required.
 
          B.Rotary Lift SPOA10 700:
          1.Rise: 78 inches (1981 mm) (from floor level to top of adapter fully extended).
          2.Overall Height: 11 feet 8 inches (3556mm).
          3.Floor To Overhead Switch Bar: 11 feet 4 inches (3454mm).
          4.Cylinder Height At Full Rise: 11 feet 11 inches (3632mm).
 
          C.Rotary Lift SPOA10 705:
          1.Rise: 81 inches (2057 mm) (from floor level to top of adapter fully extended).
          2.Overall Height: 11 feet 8 inches (3556mm).
          3.Floor To Overhead Switch Bar: 11 feet 4 inches (3454mm).
          4.Cylinder Height At Full Rise: 12 feet 5 inches (3785 mm).
 
          D.Rotary Lift SPOA10 706:
          1.Rise: 81 inches (2057 mm) (from floor level to top of adapter fully extended).
          2.Overall Height: 12 feet 8 inches (3861mm).
          3.Floor To Overhead Switch Bar: 12 feet 4 inches (3759mm).
          4.Cylinder Height At Full Rise: 12 feet 5 inches (3785 mm).
 
          E.Rotary Lift SPOA10 707:
          1.Rise: 81 inches (2057 mm) (from floor level to top of adapter fully extended).
          2.Overall Height: 13 feet 8 inches (4166mm).
          3.Floor To Overhead Switch Bar: 13 feet 4 inches (4064mm).
          4.Cylinder Height At Full Rise: 12 feet 5 inches (3785 mm).
 
          F.Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts' conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV-2001.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.11SYMMETRIC TWO POST SURFACE MOUNTED FRAME CONTACT LIFT SPO10 SERIES
          ** NOTE TO SPECIFIER ** Information below applies to all lifts this section.
 
          A.Lift Characteristics:
          1.Capacity: 10,000 lbs. (4536 kg.) (2500 lbs. (1134 kg.) per adapter).
          2.Overall Width: 11 feet 5-5/8 inches (3495 mm).
          3.Distance Between Columns: 114-1/2 inches (2908 mm).
          4.Drive Through Clearance At Tires: 102 inches (2591 mm).
          5.Arm/Adapter length (each): 31 inches (787 mm) minimum, 54 inches (1372 mm) maximum.
          6.Adapter Heights: 4-3/4 inches (121 mm) (floor level to top of adapter).
          7.Adapter Heights: 7 inches (178 mm) (floor level to top of adapter).
          8.Adapter Heights: 10-1/4 inches (260 mm) (floor level to top of adapter).
          9.Power Unit: 2hp 208-230V, 1 phase motor (3 phase motor optional).
 
          B.Single Point Lock Release Rotary Lift SPO10 700:
          1.Rise: 78 inches (1981 mm). (from floor level to top of high step adapter).
          2.Overall Height: 11 feet 8 inches (3556 mm).
          3.Floor To Overhead Beam: 11 feet 4 inches (3454 mm).
          4.Cylinder Height At Full Rise: 11 feet 11 inches (3632 mm).
 
          C.Rotary Lift SPO10N705:
          1.Rise: 81 inches (2057 mm) (from floor level to top of high step adapter).
          2.Overall Height: 11 feet 8 inches (3556 mm).
          3.Floor To Overhead Beam: 11 feet 4 inches (3454 mm).
          4.Cylinder Height At Full Rise: 12 feet 5 inches (3785 mm).
 
          D.Rotary Lift SPO10N706:
          1.Rise: 81 inches (2057 mm) (from floor level to top of high step adapter).
          2.Overall Height: 12 feet 8 inches (3861 mm).
          3.Floor To Overhead Beam: 12 feet 4 inches (3759 mm).
          4.Cylinder Height At Full Rise: 12 feet 5 inches (3785 mm).
 
          E.Rotary Lift SPO10N707:
          1.Rise: 81 inches (2057 mm) (from floor level to top of high step adapter).
          2.Overall Height: 13 feet 8 inches (4166 mm).
          3.Floor To Overhead Beam: 13 feet 4 inches (4064 mm).
          4.Cylinder Height At Full Rise: 12 feet 5 inches (3785 mm).
 
          F.Rotary Lift SPO10N709:
          1.Rise: 81 inches (2057 mm) (from floor level to top of high step adapter).
          2.Overall Height: 15 feet 8 inches (4775 mm).
          3.Floor To Overhead Beam: 15 feet 4 inches (4674 mm).
          4.Cylinder Height At Full Rise: 12 feet 5 inches (3785 mm).
 
          G.Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts' conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV-2001.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.12SYMMETRIC TWO POST SURFACE MOUNTED FRAME CONTACT LIFT SPO12 SERIES
          ** NOTE TO SPECIFIER ** Information below applies to all lifts this section.
 
          A.Lift Characteristics:
          1.Capacity: 12,000 lb (5443 kg) (3,000 lb (1361 kg) per adapter).
          2.Power Unit: 2 hp (1491 joules per second) 208-230V single phase motor (3-phase optional).
          ** NOTE TO SPECIFIER ** Delete lift model not required.
 
          B.Rotary Lift SPO12 510:
          1.Rise: 81 inches (2057 mm) (from floor level to top of adapter fully extended).
          2.Overall Height: 13 feet 8 inches (4166 mm).
          3.Overall Width: 11 feet 5-5/8 inches (3496 mm).
          4.Distance Between Columns: 114-1/2 inches (2908 mm).
          5.Drive Through Clearance At Tires: 102 inches (2591 mm).
          6.Floor To Overhead Switch Bar: 13 feet 4 inches (4064 mm).
          7.Arm/Adapter length (each): 37 inches (940 mm) minimum, 54 inches (1372 mm) maximum.
          8.Minimum adapter height: 5-1/16 inches (129 mm) (floor level to top of adapter).
          9.Adapter height with low extension: 9-1/16 inches (230 mm) (floor level to top of adapter).
          10.Adapter height with high extension: 13-1/16 inches (332 mm) (floor level to top of adapter).
          11.Ceiling Height Required: 13 feet 9 inches (4191 mm) minimum.
 
          C.Rotary Lift SPO12 515:
          1.Rise: 84 inches (2134 mm) (from floor level to top of adapter fully extended).
          2.Overall Height: 13 feet 8 inches (4166 mm).
          3.Overall Width: 11 feet 5-5/8 inches (3496 mm).
          4.Distance Between Columns: 114-1/2 inches (2908 mm).
          5.Drive Through Clearance At Tires: 102 inches (2591 mm).
          6.Floor To Overhead Switch Bar: 13 feet 4 inches (4064 mm).
          7.Arm/Adapter length (each): 37 inches (940 mm) minimum, 54 inches (1372 mm) maximum.
          8.Minimum adapter height: 5-1/16 inches (129 mm) (floor level to top of adapter).
          9.Adapter height with low extension: 9-1/16 inches (230 mm) (floor level to top of adapter).
          10.Adapter height with high extension: 13-1/16 inches (332 mm) (floor level to top of adapter).
          11.Ceiling Height Required: 13 feet 9 inches (4191 mm) minimum.
 
          D.Rotary Lift SPO12 516:
          1.Rise: 84 inches (2134 mm) (from floor level to top of adapter fully extended).
          2.Overall Height: 14 feet 8 inches (4470 mm).
          3.Overall Width: 11 feet 5-5/8 inches (3496 mm).
          4.Distance Between Columns: 114-1/2 inches (2908 mm).
          5.Drive Through Clearance At Tires: 102 inches (2591 mm).
          6.Floor To Overhead Switch Bar: 13 feet 4 inches (4064 mm).
          7.Arm/Adapter length (each): 37 inches (940 mm) minimum, 54 inches (1372 mm) maximum.
          8.Minimum adapter height: 5-1/16 inches (129 mm) (floor level to top of adapter).
          9.Adapter height with low extension: 9-1/16 inches (230 mm) (floor level to top of adapter).
          10.Adapter height with high extension: 13-1/16 inches (332 mm) (floor level to top of adapter).
          11.Ceiling Height Required: 13 feet 9 inches (4191 mm) minimum.
 
          E.Rotary Lift SPO12 517:
          1.Rise: 84 inches (2134 mm) (from floor level to top of adapter fully extended).
          2.Overall Height: 15 feet 8 inches (4775 mm).
          3.Overall Width: 11 feet 5-5/8 inches (3496 mm).
          4.Distance Between Columns: 114-1/2 inches (2908 mm).
          5.Drive Through Clearance At Tires: 102 inches (2591 mm).
          6.Floor To Overhead Switch Bar: 13 feet 4 inches (4064 mm).
          7.Arm/Adapter length (each): 37 inches (940 mm) minimum, 54 inches (1372 mm) maximum.
          8.Minimum adapter height: 5-1/16 inches (129 mm) (floor level to top of adapter).
          9.Adapter height with low extension: 9-1/16 inches (230 mm) (floor level to top of adapter).
          10.Adapter height with high extension: 13-1/16 inches (332 mm) (floor level to top of adapter).
          11.Ceiling Height Required: 13 feet 9 inches (4191 mm) minimum.