MasterFormat: 95
SpecWizard: customize this spec    Download this Thermostatic Water Mixing Valves Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Lawler Mfg. Co., Inc. Thermostatic Water Mixing Valves
 
         
SECTION 15115
 
         
THERMOSTATIC WATER MIXING VALVES
 
         
          ** NOTE TO SPECIFIER ** Lawler Mfg. Co., Inc.; thermostatic water mixing valves.
.
This section is based on the products of Lawler Mfg. Co., Inc., which is located at:
5330 E. 25th St.
Indianapolis, IN 46218
Tel: 317-261-1212
Fax: 317-261-1208
Email: request info
Web: www.lawlervalve.com
[ Click Here ] for additional information.

.
Lawler Manufacturing Company, established in 1896, manufactures and distributes a wide range of thermostatic mixing valves which are used to blend hot and cold water producing tempered water for individual showers and group showers used in schools, hotels and nursing homes. Other applications include emergency shower and eyewash units, photographic processing, commercial and industrial tempered water, tub spas, wash down stations, and large regulating valves.

 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Domestic water mixing valves.
 
          B.Emergency application water mixing valves.
 
          C.Emergency water tempering system for combination emergency shower and eyewash equipment.
 
          D.Photographic processing and x-ray developing water mixing valves.
          ** NOTE TO SPECIFIER ** If not on drawings, be sure this information is provided in the specifications.
 
          E.Hot/cold inlet temps, outlet temp, pipe sizes, required capacity: as indicated on drawings.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 15410 - Plumbing Fixtures.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASSE 1016 - Individual Thermostatic, Pressure Balancing, and Combination Pressure Balancing and Thermostatic Control Valves for Individual Fixture Fittings; 1996.
 
          B.ASSE 1017 - Temperature Actuated Mixing Valves for Hot Water Distribution; 2003.
 
          C.ANSI Z358.1 - American National Standard for Emergency Eyewash and Shower Equipment; 2004.
 
          D.CSA B125.3 - Plumbing Fittings.
 
          E.cUPC - Certification and listed for compliance with both ASSE 1017 and Canadian Standard B125.3-2005.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          D.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Lawler Mfg. Co., Inc., which is located at: 5330 E. 25th St. ; Indianapolis, IN 46218; Tel: 317-261-1212; Fax: 317-261-1208; Email: request info; Web: www.lawlervalve.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Select domestic water mixing valves required from the following paragraphs and delete those not required. All minimum flows listed are manufacturer's recommended conditions for maintaining outlet temperature.
 
          2.2DOMESTIC WATER MIXING VALVES
 
          A.Point-of-Use Thermostatic Mixing Valve: Lawler TMM-1000; mechanical mixing valve with high temperature limit stop with automatic reset; bronze body with integral duck bill checks; ASSE 1016 approved.
          1.Performance: Automatically shuts down flow of water when temperature reaches 120 degrees F (49 degrees C); protects against scalding; choice of temperature settings from full cold through 115 degree F (46 degrees C).
          2.Capacity: 2 gpm (8 lpm) at 50 psi (345 kPa) pressure drop; minimum flow 1/2 gpm (2 lpm); minimum operating pressure 10 psi (38 kPa) pressure drop.
          a.Hot and cold inlets and tempered outlet valve size: 3/8 inch (10 mm).
          b.Compression fittings.
 
          B.Under-the-Counter Thermostatic Mixing Valves: Master Controller with stainless steel piston and liner; bronze body with replaceable corrosion-resistant components; liquid-filled thermal motor; adjustable set point range from 80 degrees F (27 degrees C) to 130 degrees F (54 degrees C) and high temperature limit stop; check valve inlets with stainless steel strainers; vandal-resistant temperature adjustment.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          1.Performance: Temperature maintained to plus/minus 3 degrees F (2 degrees C) if change in hot or cold water is not more than 30 degrees F (17 degree C); pressure fluctuations compensated for up to 50 percent drop in inlet supply pressure; water flow reduced if supply fails (Lawler 310).
          2.Performance: Temperature maintained to plus/minus 3 degrees F (2 degrees C) if change in hot or cold water is not more than 30 degrees F (17 degree C); pressure fluctuations compensated for up to a 30 percent drop in inlet supply pressure; water flow reduced if supply fails (Lawler 410).
          ** NOTE TO SPECIFIER ** Delete two of the following three paragraphs.
          3.Capacity: 8 gpm (30 lpm) at 45 psi (310 kPa) pressure drop; 3.5 gpm (13.25 lpm) at 20 psi (138 kPa) pressure drop; 1-1/2 gpm (6 lpm) at 5 psi (34 kPa) pressure drop; ASSE 1016 approved (Lawler 310).
          a.Minimum Flow: 1/2 gpm (2 lpm).
          b.Inlet: 1/2 inch (13 mm).
          c.Outlet: 1/2 inch (13 mm).
          4.Capacity: 12 gpm (45 lpm) at 45 psi (310 kPa) pressure drop; 8 gpm (30.28 lpm) at 20 psi (138 kPa) pressure drop; 3-1/2 gpm (13 lpm) at 5 psi (34 kPa) pressure drop; ASSE 1016 approved (Lawler 310).
          a.Minimum Flow: 1/2 gpm (2 lpm).
          b.Inlet: 1/2 inch (13 mm).
          c.Outlet: 3/4 inch (19 mm).
          5.Capacity: 20 gpm (76 lpm) at 45 psi (310 kPa) pressure drop; 12 gpm (45.42 lpm) at 20 psi (138 kPa) pressure drop; 5 gpm (19 lpm) at 5 psi (34 kPa) pressure drop; complying with ASSE 1017 (Lawler 410).
          a.Minimum Flow: 1 gpm (4 lpm).
          b.Inlet: 3/4 inch (19 mm).
          c.Outlet: 3/4 inch (19 mm).
          ** NOTE TO SPECIFIER ** Delete two of the following three paragraphs.
          6.Finish: Rough Bronze.
          7.Finish: White Chrome.
          8.Finish: PTFE Coating.
          ** NOTE TO SPECIFIER ** The following two paragraphs are optional. Delete one of the following two paragraphs, or both if not required.
          9.Provide cabinet made of 18 gage (0.05 inch) Type 304 stainless steel with No. 4 finish; left side piano type hinge.
          10.Provide cabinet made of 16 gage (0.06 inch) carbon steel, baked enamel painted; left side piano type hinge.
          ** NOTE TO SPECIFIER ** The following paragraphs apply only if a cabinet above is specified. Delete two of the following three paragraphs, or all three if cabinet is not required.
          11.Recessed.
          12.Semi-Recessed.
          13.Surface-Mounted.
 
          C.Under-the-Counter Thermostatic Mixing Valve: Lawler Model 516; wax-based thermal motor; spindle to adjust outlet temperature; adjustable set point range from 95 degrees F (35 degrees C) to 115 degrees F (46 degrees C); 3/4 inch FNPT with Rough Chrome finish; ASSE 1016 approved.
          1.Performance: Hot supply temperature maximum 180 degrees F (91 degrees C); cold supply temperature 40 degrees F (4 degrees C) to 80 degrees F (27 degrees C); temperature differential between hot supply and outlet temperature = 20 degrees F (-7 degrees C).
          2.Capacity: 10 gpm (38 lpm) at 45 psi (310 kPa) pressure drop; 3 gpm (11 lpm) at 5 psi (34 kPa) pressure drop.
          3.Minimum flow rate .5 gpm (2 lpm)
          4.Maximum flow rate 11 gpm (42 lpm)
          a.Provide 3/4 inch check valves.
          b.Provide 3/4 inch check valves and unions.
          c.Provide cabinet made of 18 gage (0.05 inch) Type 304 stainless steel with No. 4 finish; left side piano type hinge.
          5.Provide cabinet made of 16 gage (0.06 inch) carbon steel, baked enamel painted; left side piano type hinge.
          ** NOTE TO SPECIFIER ** The following paragraphs apply only if a cabinet above is specified. Delete two of the following three paragraphs, or all three if cabinet is not required.
          6.Recessed.
          7.Semi-Recessed.
          8.Surface-Mounted.
 
          D.Point of Use Concealed Thermostatic Mixing Valves: Lawler 3000/7000 series; bronze and stainless steel; liquid filled thermostat; color-coded temperature dial; 85 degree F (29 degrees C) to 135 degree F (57 degrees C) temperature range; integral shut-off; adjustable from cold to 115 degree F (46 degrees C); adjustable temperature limit stop; internal parts removed easily for cleaning; ADA compliant handle; ASSE 1016 approved.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          1.Provide thermostatic valve; (Lawler 3000 series).
          2.Provide thermostatic and pressure balanced valve (Lawler 7000 series).
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          3.Performance: Temperature maintained to plus/minus 3 degrees F (2 degrees C) if change in hot or cold water is not more than 30 degrees F (17 degrees C); temperature/pressure fluctuations compensated for up to 50 percent drop in inlet supply pressure; water flow reduced if supply or thermostat fails (Lawler 3000 Series).
          4.Performance: Temperature maintained to plus/minus 3 degrees F (2 degrees C); senses and compensates for a wide range of temperature and pressure fluctuations; water flow reduced if supply or thermostat fails. (Lawler 7000 Series).
          ** NOTE TO SPECIFIER ** Delete one of the following four paragraphs.
          5.Capacity: 5-1/2 gpm (21 lpm) at 45 psi (310 kPa) pressure drop; 1-1/2 gpm (6 lpm) at 5 psi (34 kPa) pressure drop.
          a.Hot and Cold Inlets and Tempered Outlet Valve Size: 1/2 inch (13 mm).
          b.Flow Rate: Medium, minimum 1 gpm (4 lpm).
          6.Capacity: 2.5 gpm (9.5 lpm) at 45 psi (310 kPa) pressure drop; 1/2 gpm (2 lpm) at 5 psi (34 kPa) pressure drop.
          a.Hot and cold inlets and tempered outlet valve size: 1/2 inch (13 mm).
          b.Flow rate: Low, minimum 1/2 gpm (2 lpm)
          7.Capacity: 10 gpm (38 lpm) at 45 psi (310 kPa) pressure drop; 4 gpm (15 lpm) at 5 psi (34 kPa) pressure drop.
          a.Hot and cold inlets and tempered outlet valve size: 1/2 inch (13 mm).
          b.Flow rate: High, minimum 2.5 gpm (9.5 lpm).
          8.Capacity: 20 gpm (76 lpm) at 45 psi (310 kPa) pressure drop; 5 gpm (19 lpm) at 5 psi (34 kPa) pressure drop.
          a.Hot and Cold Inlets and Tempered Outlet Valve Size: 3/4 inch (19 mm).
          b.Flow rate: Minimum 4 gpm (15 lpm).
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          9.Finish: Bronze.
          10.Finish: White chrome.
          ** NOTE TO SPECIFIER ** Delete two of the following three paragraphs.
          11.Rectangular faceplate, polished chrome trim, Model 3500/7500.
          12.Round faceplate, satin chrome trim, Model 3800/7800.
          13.Recessed round faceplate, satin chrome trim, Model 3900/7900.
          14.Accessories:
          ** NOTE TO SPECIFIER ** The following paragraphs are optional, edit for models selected and delete if not required for project.
          a.Stops: Straight stop (SC1).
          b.Stops: Angle stop (SC5).
          c.Stops: Union angle stop (SC6).
          d.Shower Head: SH 1 Standard. Solid brass, chrome plated with ball joint and adjustable spray, self-cleaning.
          e.Shower Head: SH 4 Large. Solid brass, chrome plated with ball joint and adjustable spray, self-cleaning.
          f.Shower Head: SH 2 Small. Solid brass, chrome plated with ball joint and adjustable spray, self-cleaning.
          g.Shower Head: SH 6; Institutional/anti-hang. All brass, chrome plated with anchor plate and built-in 3 gpm flow control.
          h.Hand Spray: Includes 60 inch (1524 mm) hose, 24 inch (610 mm) glide bar, vacuum breaker, and supply elbow (HS 3).
          i.Hand Spray: Includes 60 inch (1524 mm) hose and 24 inch (610 mm) glide bar (HS 5).
          j.Hand Spray: Includes 60 inch (1524 mm) hose, vacuum breaker and two wall hooks (HS 1).
          k.Tub Spout: TF 1.
          l.Tub Spout: TF 2 diverter tub filler. 1/2 inch (12.7 mm) NPT.
          m.Handle: Spigot shaped, 1/2 inch (13 mm) piping VC3.
          n.Handle: Vandal resistant.
          o.Diverter Valve: DV 1. 1/2 inch (12.7 mm) concealed diverter valve.
          p.Dial Thermometer: TH4; Models 3900/7900.
          q.Dial Thermometer: TH5; Models 3500,3800/7500,7800.
          ** NOTE TO SPECIFIER ** Include the following paragraph if detention showers are required. Delete if not required.
          15.Cabinet for Detention Shower: Wall panel consisting of 14 gage (0.07 inch) stainless steel soap dish, severe service shower head, pipe stand off and draw bars; secured from back side of wall with no exposed fasteners.
          a.Mount into 8-inch (203 mm) concrete wall.
          b.Provide metering valve.
          c.Provide wall sleeve with security bars on 5-inch (126 mm) centers.
 
          E.Point of Use Exposed Thermostatic Mixing Valves: Lawler 4000 series; bronze and stainless steel; liquid filled thermostat; color-coded temperature dial; 85 degree F (29 degrees C) to 135 degree F (57 degrees C) temperature range; internal parts removed easily for cleaning; complying with ASSE 1016.
          1.Performance: Temperature maintained to plus/minus 3 degrees F (2 degrees C) if change in hot or cold water is not more than 30 degrees F (17 degrees C); pressure fluctuations compensated for up to 50 percent drop in inlet supply pressure; water flow reduced if supply or thermostat fails.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          2.Capacity: 10 gpm (38 lpm) at 45 psi (310 kPa) pressure drop; 2.5 gpm (9 lpm) at 5 psi (34 kPa) pressure drop; minimum flow 1/2 gpm (2 lpm). Model 4210.
          a.Hot and Cold Inlets and Tempered Outlet Valve Size: 1/2 inch (13 mm).
          3.Capacity: 20 gpm (76 lpm) at 45 psi (310 kPa) pressure drop; 5 gpm (19 lpm) at 5 psi (34 kPa) pressure drop; minimum flow 1 gpm (4 lpm). Model 4220.
          a.Hot and Cold Inlets and Tempered Outlet Valve Size: 3/4 inch (19 mm).
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          4.Finish: Bronze.
          5.Finish: Polished chrome.
          ** NOTE TO SPECIFIER ** The following two paragraphs are optional. Delete one of the following two paragraphs, or both if not required.
          6.Provide cabinet made of 18 gage (0.05 inch) Type 304 stainless steel with No. 4 finish; left side piano type hinge.
          7.Provide cabinet made of 16 gage (0.06 inch) carbon steel, baked enamel painted; left side piano type hinge.
          ** NOTE TO SPECIFIER ** The following paragraphs apply only if a cabinet above is specified. Delete two of the following three paragraphs, or all three if cabinet is not required.
          8.Recessed.
          9.Semi-Recessed.
          10.Surface-Mounted.
          11.Accessories:
          ** NOTE TO SPECIFIER ** The following paragraphs are optional. Delete paragraphs not required.
          a.Handle: ADA compliant lever.
          b.Handle: Vandal resistant.
          c.Provide volume control.
          d.Provide vacuum breaker.
          e.Provide dial thermometer.
          f.Provide union end stop and check valves.
          g.Provide shut-off valve.
          h.Provide washout hose.
          i.Provide hose hook.
 
          F.Master Controller (Small) Thermostatic Mixing Valve: Lawler Model 517; wax-based thermal motor; spindle to adjust outlet temperature; adjustable set point range from 95 degrees F (35 degrees C) to 140 degrees F (60 degrees C); 3/4 inch FNPT with Rough Bronze finish; ASSE 1017 approved.
          1.Maximum inlet temperature 180 degrees F (91 degrees C).
          2.Maximum inlet pressure 125 psi (862 kPa).
          3.Inlet/Outlet temperature differential: 20 degrees F (-7 degrees C).
          4.Capacity: 18 gpm (68 lpm) at 45 psi (310 kPa) pressure drop; 8 gpm (19 lpm) at 10 psi (69 kPa) pressure drop.
          a.Minimum flow: 1 gpm (4 lpm).
          b.Maximum flow: 20 gpm (76 lpm).
          5.Provide 3/4 inch check valves.
          6.Provide 3/4 inch check valves and unions.
          7.Provide cabinet made of 18 gage (0.05 inch) Type 304 stainless steel with No. 4 finish; left side piano type hinge.
          8.Provide cabinet made of 16 gage (0.06 inch) carbon steel, baked enamel painted; left side piano type hinge.
          9.Recessed.
          10.Semi-Recessed.
          11.Surface-Mounted.
 
          G.Master Controller (Small to Medium) Thermostatic Mixing Valves: liquid-filled thermal motor; stainless steel piston and liner; union end stop; check valve inlets with stainless steel strainers; vandal resistant temperature adjustment; includes necessary fittings and nipples; ASSE 1017 and cUPC approved.
          1.Maximum Inlet Pressure: 125 psi (862 kPa).
          2.Maximum Inlet Temperature: 200 degrees F (93 degrees C).
          3.Inlet/Outlet Temperature Differential: 20 degrees F (11 degrees C).
          ** NOTE TO SPECIFIER ** Performance is contingent on following manufacturer's recommended minimum flow and minimum inlet/outlet temperature differentials.
          4.Performance: Temperature maintained to within ASSE and cUPC guidelines if change in hot or cold water is not more than 30 degrees F (17 degrees C); pressure fluctuations compensated for up to 50 percent drop in inlet supply pressure; water flow reduced if supply or thermostat fails.
          ** NOTE TO SPECIFIER ** Select one of the following three "Capacity" paragraphs and delete those not required.
          5.Capacity: 10 gpm (38 lpm) at 45 psi (310 kPa) pressure drop; 2-1/2 gpm (9 lpm) at 5 psi (34 kPa) pressure drop; 5-1/2 gpm (23 lpm) at 20 psi (138 kPa) pressure drop (Lawler 61-10).
          a.Minimum Flow: 1/2 gpm (2 lpm).
          b.Inlet: 1/2 inch (13 mm).
          c.Outlet: 1/2 inch (13 mm).
          6.Capacity: 15 gpm (57 lpm) at 45 psi (310 kPa) pressure drop; 3.5 gpm (13 lpm) at 5 psi (34 kPa) pressure drop; 8-1/2 gpm (32 lpm) at 20 psi (138 kPa) pressure drop (Lawler 61-15).
          a.Minimum Flow: 1 gpm (4 lpm).
          b.Inlet: 1/2 inch (13 mm).
          c.Outlet: 1/2 inch (13 mm).
          7.Capacity: 25 gpm (95 lpm) at 45 psi (310 kPa) pressure drop; 6 gpm (23 lpm) at 5 psi (34 kPa) pressure drop; 14 gpm (53 lpm) at 20 psi (138 kPa) pressure drop (Lawler 61-25).
          a.Minimum Flow: 1 gpm (4 lpm).
          b.Inlet: 3/4 inch (19 mm).
          c.Outlet: 3/4 inch (19 mm).
          ** NOTE TO SPECIFIER ** Delete four of the following five paragraphs.
          8.Finish: Rough bronze.
          9.Finish: Polished chrome.
          10.Finish: White chrome.
          11.Finish: PTFE coating.
          12.Finish: Nickel coating.
          ** NOTE TO SPECIFIER ** The following two paragraphs are optional. Delete one of the following two paragraphs, or both if not required.
          13.Provide cabinet made of 18 gage (0.05 inch) Type 304 stainless steel with No. 4 finish; left side piano type hinge.
          14.Provide cabinet made of 16 gage (0.06 inch) carbon steel, baked enamel painted; left side piano type hinge.
          ** NOTE TO SPECIFIER ** The following paragraphs apply only if a cabinet above is specified. Delete two of the following three paragraphs, or all three if cabinet is not required.
          15.Recessed.
          16.Semi-Recessed.
          17.Surface Mounted.
          ** NOTE TO SPECIFIER ** The following paragraphs are optional. Delete if not required.
          18.Accessories:
          a.Provide dial thermometer.
          b.Provide cold water bypass line from cold water supply line.
          c.Provide shut-off on outlet.
          d.Provide vacuum breaker on outlet.
          e.Provide dual-tempered outlets.
          f.Provide solenoid on tempered water outlet.
          g.Provide shock absorber on tempered water outlet.
          h.Provide wall bracket.
          i.Provide vandal-resistant handle screw.
          19.Temperature range:
          a.50 degrees F with set point 80 degrees F.
          b.80 degrees F with set point 110 degrees F (standard).
          c.100 degrees F with set point 130 degrees F.
 
          H.Master Controller (Medium to Large) Thermostatic Mixing Valves: liquid-filled thermal motor; stainless steel piston and liner; union end stop; check valve inlets with stainless steel strainers; vandal resistant temperature adjustment; includes necessary fittings and nipples; ASSE 1017 and cUPC approved.
          1.Maximum Inlet Pressure: 125 psi (862 kPa).
          2.Maximum Inlet Temperature: 200 degrees F (93 degrees C).
          3.Inlet/Outlet Temperature Differential: 20 degrees F (11 degrees C).
          ** NOTE TO SPECIFIER ** Performance is contingent on following manufacturer's recommended minimum flow and minimum inlet/outlet temperature differentials.
          4.Performance: Temperature maintained to within ASSE and cUPC guidelines if change in hot or cold water is not more than 30 degrees F (17 degrees C); pressure fluctuations compensated for up to 50 percent drop in inlet supply pressure; water flow reduced if supply or thermostat fails.
          ** NOTE TO SPECIFIER ** Select one of the following six "Capacity" paragraphs and delete those not required.
          5.Capacity: 25 gpm (95 lpm) at 45 psi (310 kPa) pressure drop; 9 gpm (34 lpm) at 5 psi (34 kPa) pressure drop; 17 gpm (64 lpm) at 20 psi (138 kPa) pressure drop (Lawler 66-25).
          a.Minimum Flow: 3.75 gpm (14 lpm).
          b.Inlet: 3/4 inch (19 mm).
          c.Outlet: 3/4 inch (19 mm).
          6.Capacity: 50 gpm (189 lpm) at 45 psi (310 kPa) pressure drop; 18 gpm (68 lpm) at 5 psi (34 kPa) pressure drop; 34 gpm (129 lpm) at 20 psi (138 kPa) pressure drop (Lawler 66-50).
          a.Minimum Flow: 7.5 gpm (28 lpm).
          b.Inlet: 3/4 inch (19 mm).
          c.Outlet: 1 inch (25 mm).
          7.Capacity: 80 gpm (303 lpm) at 45 psi (310 kPa) pressure drop; 28 gpm (106 lpm) at 5 psi (34 kPa) pressure drop; 54 gpm (204 lpm) at 20 psi (138 kPa) pressure drop (Lawler 66-80).
          a.Minimum Flow: 12.0 gpm (45 lpm).
          b.Inlet: 1 inch (25 mm).
          c.Outlet: 1-1/4 inch (32 mm).
          8.Capacity: 125 gpm (473 lpm) at 45 psi (310 kPa) pressure drop; 43 gpm (163 lpm) at 5 psi (34 kPa) pressure drop; 85 gpm (322 lpm) at 20 psi (138 kPa) pressure drop (Lawler 66-125).
          a.Minimum Flow: 18.75 gpm (71 lpm).
          b.Inlet: 1-1/4 inch (32 mm).
          c.Outlet: 1-1/2 inch (38 mm).
          9.Capacity: 150 gpm (568 lpm) at 45 psi (310 kPa) pressure drop; 52 gpm (197 lpm) at 5 psi (34 kPa) pressure drop; 100 gpm (379 lpm) at 20 psi (138 kPa) pressure drop (Lawler 66-150).
          a.Minimum Flow: 22.5 gpm (85 lpm).
          b.Inlet: 1-1/2 inch (38 mm).
          c.Outlet: 2 inch (51 mm).
          10.Capacity: 200 gpm (757 lpm) at 45 psi (310 kPa) pressure drop; 64 gpm (242 lpm) at 5 psi (34 kPa) pressure drop; 133 gpm (503 lpm) at 20 psi (138 kPa) pressure drop (Lawler 66-200).
          a.Minimum Flow: 30.0 gpm (114 lpm).
          b.Inlet: 2 inch (51 mm).
          c.Outlet: 2 inch (51 mm).
          ** NOTE TO SPECIFIER ** Delete four of the following five paragraphs.
          11.Finish: Rough bronze.
          12.Finish: Polished chrome.
          13.Finish: White chrome.
          14.Finish: PTFE coating.
          15.Finish: Nickel coating.
          ** NOTE TO SPECIFIER ** The following two paragraphs are optional. Delete one of the following two paragraphs, or both if not required.
          16.Provide cabinet made of 18 gage (0.05 inch) Type 304 stainless steel with No. 4 finish; left side piano type hinge.
          17.Provide cabinet made of 16 gage (0.06 inch) carbon steel, baked enamel painted; left side piano type hinge.
          ** NOTE TO SPECIFIER ** The following paragraphs apply only if a cabinet above is specified. Delete two of the following three paragraphs, or all three if cabinet is not required.
          18.Recessed.
          19.Semi-Recessed.
          20.Surface Mounted.
          21.Accessories:
          ** NOTE TO SPECIFIER ** The following paragraphs are optional. Delete if not required.
          a.Provide dial thermometer.
          b.Provide cold water bypass line from cold water supply line.
          c.Provide shut-off on outlet.
          d.Provide vacuum breaker on outlet.
          e.Provide dual-tempered outlets.
          f.Provide solenoid on tempered water outlet.
          g.Provide shock absorber on tempered water outlet.
          h.Provide wall bracket.
          i.Provide vandal-resistant handle screw.
          22.Temperature range:
          a.50 degrees F with set point 80 degrees F.
          b.80 degrees F with set point 110 degrees F (standard).
          c.100 degrees F with set point 130 degrees F.
 
          I.Master Controller (High/Low) Thermostatic Mixing Valves: liquid-filled thermal motor; stainless steel piston and liner; union end stop; check valve inlets with stainless steel strainers; vandal resistant temperature adjustment; includes necessary fittings and nipples; ASSE 1017 and cUPC approved.
          1.Maximum Inlet Pressure: 125 psi (862 kPa).
          2.Maximum Inlet Temperature: 200 degrees F (93 degrees C).
          3.Inlet/Outlet Temperature Differential: 20 degrees F (11 degrees C).
          ** NOTE TO SPECIFIER ** Performance is contingent on following manufacturer's recommended minimum flow and minimum inlet/outlet temperature differentials.
          4.Performance: Temperature maintained to within ASSE and cUPC guidelines if change in hot or cold water is not more than 30 degrees F (17 degrees C); pressure fluctuations compensated for up to 50 percent drop in inlet supply pressure; water flow reduced if supply or thermostat fails.
          ** NOTE TO SPECIFIER ** Select one of the following four "Capacity" paragraphs and delete those not required.
          5.Capacity: 50 gpm (189 lpm) at 45 psi (310 kPa) pressure drop; 17 gpm (64 lpm) at 5 psi (34 kPa) pressure drop; 34 gpm (129 lpm) at 20 psi (138 kPa) pressure drop. (Lawler 801 High/Low Water Mixer).
          a.Minimum Flow: 1 gpm (4 lpm); 1/2 gpm (2 lpm) when properly installed in recirculated system.
          b.Inlet: 3/4 inch (19 mm).
          c.Outlet: 1 inch (25 mm).
          6.Capacity: 80 gpm (303 lpm) at 45 psi (310 kPa) pressure drop; 28 gpm (106 lpm) at 5 psi (34 kPa) pressure drop; 54 gpm (204 lpm) at 20 psi (138 kPa) pressure drop (Lawler 802 High/Low Water Mixer).
          a.Minimum Flow: 2 gpm (8 lpm); 1/2 gpm (2 lpm) when properly installed in recirculated system.
          b.Inlet: 1 inch (25 mm).
          c.Outlet: 1-1/4 inch (32 mm).
          7.Capacity: 150 gpm (568 lpm) at 45 psi (310 kPa) pressure drop; 52 gpm (197 lpm) at 5 psi (34 kPa) pressure drop; 100 gpm (379 lpm) at 20 psi (138 kPa) pressure drop (Lawler 804 High/Low Water Mixer).
          a.Minimum flow: 4 gpm (16 lpm); 1/2 gpm (2 lpm) when properly installed in recirculated system.
          b.Inlet: 1-1/2 inch (39 mm).
          c.Outlet: 2 inch (51 mm).
          8.Capacity: 200 gpm (757 lpm) at 45 psi (310 kPa) pressure drop; 64 gpm (242 lpm) at 5 psi (34 kPa) pressure drop; 133 gpm (503 lpm) at 20 psi (138 kPa) pressure drop (Lawler 805 High/Low Water Mixer).
          a.Minimum Flow: 5 gpm (19 lpm); 1/2 gpm (2 lpm) when properly installed in recirculated system.
          b.Inlet: 2 inch (51 mm).
          c.Outlet: 2 inch (51 mm).
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          d.Provide pre-piped system piped in parallel in order to double flow rates.
          e.Provide pre-piped system piped as triple valve system in order to triple flow rates.
          ** NOTE TO SPECIFIER ** Delete four of the following five paragraphs.
          9.Finish: Rough bronze.
          10.Finish: Polished chrome.
          11.Finish: White chrome.
          12.Finish: PTFE coating.
          13.Finish: Nickel coating.
          ** NOTE TO SPECIFIER ** The following two paragraphs are optional. Delete one of the following two paragraphs, or both if not required.
          14.Provide cabinet made of 18 gage (0.05 inch) Type 304 stainless steel with No. 4 finish; left side piano type hinge.
          15.Provide cabinet made of 16 gage (0.06 inch) carbon steel, baked enamel painted; left side piano type hinge.
          ** NOTE TO SPECIFIER ** The following paragraphs apply only if a cabinet above is specified. Delete two of the following three paragraphs, or all three if cabinet is not required.
          16.Recessed.
          17.Semi-Recessed.
          18.Surface Mounted.
          19.Accessories:
          ** NOTE TO SPECIFIER ** The following paragraphs are optional. Delete if not required.
          a.Provide dial thermometer.
          b.Provide cold water bypass line from cold water supply line.
          c.Provide shut-off on outlet.
          d.Provide vacuum breaker on outlet.
          e.Provide dual-tempered outlets.
          f.Provide solenoid on tempered water outlet.
          g.Provide shock absorber on tempered water outlet.
          h.Provide wall bracket.
          i.Provide vandal-resistant handle screw.
          20.Temperature range:
          a.70 degrees F to 100 degrees F with set point 80 degrees F.
          b.90 degrees F to 120 degrees F with set point 110 degrees F (standard).
          c.110 degrees F 140 degrees F with set point 130 degrees F.
 
          J.Manifold Recirculation System: High/Low Thermostatic Mixing Valve; liquid-filled thermal motor; stainless steel piston and liner; union end stop; check valve inlets with stainless steel strainers; vandal-resistant temperature adjustment; valve to meet performance requirements of ASSE 1017 and CSA B125.3; valve incorporated into pre-piped manifolded system which includes a recirculating pump, circuit setting balancing valve, thermometers, ball valves and mounting strut.
          1.Maximum Inlet Pressure: 125 psi (862 kPa).
          2.Maximum Inlet Temperature: 200 degrees F (93 degrees C).
          3.Inlet/Outlet Temperature Differential: 20 degrees F (11 degrees C).
          4.Performance: Temperature maintained to within ASSE and cUPC guidelines if change in hot or cold water is not more than 30 degrees F (17 degrees C); pressure fluctuations compensated for up to 50 percent drop in inlet supply pressure; water flow reduced if supply or thermostat fails.
          5.Capacity: 50 gpm (189 lpm) at 45 psi (310 kPa) pressure drop; 17 gpm (64 lpm) at 5 psi (34 kPa) pressure drop; 34 gpm (129 lpm) at 20 psi (138 kPa) pressure drop. (Lawler 801 High/Low Water Mixer).
          a.Minimum Flow: 1 gpm (4 lpm); 1/2 gpm (2 lpm) when properly installed in recirculated system.
          b.Inlet: 3/4 inch (19 mm).
          c.Outlet: 1 inch (25 mm).
          6.Capacity: 80 gpm (303 lpm) at 45 psi (310 kPa) pressure drop; 28 gpm (106 lpm) at 5 psi (34 kPa) pressure drop; 54 gpm (204 lpm) at 20 psi (138 kPa) pressure drop (Lawler 802 High/Low Water Mixer).
          a.Minimum Flow: 2 gpm (8 lpm); 1/2 gpm (2 lpm) when properly installed in recirculated system.
          b.Inlet: 1 inch (25 mm).
          c.Outlet: 1-1/4 inch (32 mm).
          7.Capacity: 150 gpm (568 lpm) at 45 psi ( 310 kPa) pressure drop; 52 gpm (197 lpm) at 5 psi (34 kPa) pressure drop; 100 gpm (379 lpm) at 20 psi (138 kPa) pressure drop (Lawler 804 High/Low Water Mixer).
          a.Minimum flow: 4 gpm (16 lpm); 1/2 gpm (2 lpm) when properly installed in recirculated system.
          b.Inlet: 1-1/2 inch (39 mm).
          c.Outlet: 2 inch (51 mm).
          8.Capacity: 200 gpm (757 lpm) at 45 psi (310 kPa) pressure drop; 64 gpm (242 lpm) at 5 psi (34 kPa) pressure drop; 133 gpm (503 lpm) at 20 psi (138 kPa) pressure drop (Lawler 805 High/Low Water Mixer).
          a.Minimum Flow: 5 gpm (19 lpm); 1/2 gpm (2 lpm) when properly installed in recirculated system.
          b.Inlet: 2 inch (51 mm).
          c.Outlet: 2 inch (51 mm).
          9.Finish: Rough bronze.
          10.Accessories:
          a.Provide 1/2 inch (12.5 mm) return line.
          b.Provide 3/4 inch (19 mm) return line.
          c.Provide 1 inch (25 mm) return line.
          d.Provide Aquastat on return line.
          e.Provide circulator power switch.
          f.Provide high temperature audio-visual alarm.
          g.Provide recirculating pump as follows: (Engineer to specify pump manufacturer and model number)
 
          K.Master Controller Thermostatic Mixing and Pressure Balanced Valves: Liquid-filled motor; stainless steel piston and liner; sliding piston mechanism with reverse seat closure; union end stop; check valve inlets with stainless steel strainers; includes necessary fittings and nipples; ASSE 1017 compliant.
          1.Maximum Inlet Pressure: 125 psi (862 kPa).
          2.Maximum Inlet Temperature: 200 degrees F (93 degrees C).
          3.Inlet/Outlet Temperature Differential: 20 degrees F (11 degrees C).
          ** NOTE TO SPECIFIER ** Performance is contingent on following manufacturer's recommended minimum flow and minimum inlet/outlet temperature differentials.
          4.Performance: Temperature maintained to within 1-1/2 degrees F (1 degree C) if change in hot or cold water is not more than 30 degrees F (17 degrees C); pressure fluctuations compensated for up to 50 percent drop in inlet supply pressure; water flow reduced if supply or thermostat fails.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          5.Capacity: 10 gpm (38 lpm) at 45 psi (310 kPa) pressure drop; 2-1/2 gpm (9 lpm) at 5 psi pressure drop (34 kPa); 5-1/2 gpm (21 lpm) at 20 psi (138 kPa) pressure drop (Lawler 67-10).
          a.Minimum Flow: 1/2 gpm (2 lpm).
          b.Inlet: 1/2 inch (13 mm).
          c.Outlet: 1/2 inch (13 mm).
          6.Capacity: 25 gpm (95 lpm) at 45 psi pressure drop (310 kPa); 6 gpm (23 lpm) at 5 psi (34 kPa) pressure drop; 14 gpm (53 lpm) at 20 psi (138 kPa) pressure drop (Lawler 67-25).
          a.Minimum Flow: 1 gpm (4 lpm).
          b.Inlet: 3/4 inch (19 mm).
          c.Outlet: 3/4 inch (19 mm).
          ** NOTE TO SPECIFIER ** Delete two of the following three paragraphs.
          7.Finish: Rough bronze.
          8.Finish: Chrome plate.
          9.Finish: Rough chrome.
          ** NOTE TO SPECIFIER ** The following two paragraphs are optional. Delete one of the following two paragraphs, or both if not required.
          10.Provide cabinet made of 18 gage (0.05 inch) Type 304 stainless steel with No. 4 finish; left side piano type hinge.
          11.Provide cabinet made of 16 gage (0.06 inch) carbon steel, baked enamel painted; left side piano type hinge.
          ** NOTE TO SPECIFIER ** The following paragraphs apply only if a cabinet above is specified. Delete two of the following three paragraphs, or all three if cabinet is not required.
          12.Recessed.
          13.Semi-Recessed.
          14.Surface mounted.
          15.Provide outlet thermometer.
          16.Provide shut-off valve on outlet.
          17.Provide vacuum breaker on outlet.
          18.Provide two tempered water outlets.
          19.Temperature range:
          a.50 degrees F with set point 80 degrees F.
          b.80 degrees F with set point 110 degrees F (standard).
          c.100 degrees F with set point 130 degrees F.
          ** NOTE TO SPECIFIER ** Select emergency application valves from the following paragraph; delete if not required. Keep the delivered flushing fluid temperature of the valve between 60 to 95 degrees F (15 to 35 degrees C). In circumstances where chemical reaction is accelerated by flushing fluid temperature, consult a medical advisor for optimum temperature for each application.
 
          2.3EMERGENCY APPLICATION WATER MIXING VALVES
 
          A.Master Controller Thermostatic Mixing Valves For Multiple Drench Emergency Showers: Lawler 911 series; redundant thermostatic elements; positive hot water shut-off; integral cold water bypass; flow sufficient for a single eyewash or several drench showers; three thermometers measuring temperature of each stream and merged flow; can be installed into existing emergency shower application; easily tested and repaired; complying with ANSI Z358.1.
          1.Maximum Inlet Pressure: 125 psi (862 kPa).
          2.Maximum Inlet Temperature: 180 degrees F (82 degrees C).
          3.Inlet/Outlet Temperature Differential: 20 degrees F (11 degrees C).
          ** NOTE TO SPECIFIER ** Performance is contingent on following manufacturer's recommended minimum flow and minimum inlet/outlet temperature differentials.
          4.Performance: Temperature maintained to plus/minus 5 degrees F (3 degrees C) if change in hot or cold water is not more than 30 degrees F (17 degrees C); pressure fluctuations compensated for up to 50 percent drop in inlet supply pressure.
          5.Capacity of Tempered Flow: 25 gpm (95 lpm) at 5 psi (34 kPa) pressure drop; 60 gpm (227 lpm) at 30 psi (207 lPa) pressure drop.
          6.Capacity of Cold Bypass: 14 gpm (53 lpm) at 5 psi (34 kPa) pressure drop; 40 gpm (151 lpm) at 30 psi (207 lPa) pressure drop.
          7.Minimum Flow Rate: 3 gpm (11 lpm).
          8.Hot and Cold Inlets and Tempered Outlet Size: 1-1/4 inches (32 mm).
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          9.Finish: Rough bronze.
          10.Finish: White chrome.
          ** NOTE TO SPECIFIER ** The following two paragraphs are optional. Delete one of the following two paragraphs, or both if not required.
          11.Provide cabinet made of 18 gage (0.05 inch) Type 304 stainless steel with No. 4 finish; left side piano type hinge.
          12.Provide cabinet made of 16 gage (0.06 inch) carbon steel, baked enamel painted; left side piano type hinge.
          ** NOTE TO SPECIFIER ** The following paragraphs apply only if a cabinet above is specified. Delete two of the following three paragraphs, or all three if cabinet is not required.
          13.Recessed.
          14.Semi-Recessed.
          15.Surface mounted.
          ** NOTE TO SPECIFIER ** The following paragraph is optional; delete if not required.
          16.Provide shut-offs on inlets.
          17.Provide checks on inlets.
          18.Provide mounting bracket.
 
          B.Point of Use Thermostatic Mixing Valves For Single Drench Emergency Showers and Eye Washes: Lawler 911 E series; positive hot water shut-off; integral cold water bypass; gpm range sufficient for multiple eyewashes or combination drench shower and eyewash; one thermometer measuring temperature of outlet flow; can be installed into existing emergency shower application; easily tested and repaired; complying with ANSI Z358.1.
          1.Maximum Inlet Pressure: 125 psi (862 kPa).
          2.Maximum Inlet Temperature: 180 degrees F (82 degrees C).
          3.Inlet/Outlet Temperature Differential: 20 degrees F (11 degrees C).
          ** NOTE TO SPECIFIER ** Performance is contingent on following manufacturer's recommended minimum flow and minimum inlet/outlet temperature differentials.
          4.Performance: Temperature maintained to plus/minus 5 degrees F (3 degrees C) if change in hot or cold water is not more than 30 degrees F (17 degrees C); pressure fluctuations compensated for up to 50 percent drop in inlet supply pressure; water flow reduced if thermostat fails.
          5.Capacity of Tempered Flow: 9 gpm (34 lpm) at 5 psi (34 kPa) pressure drop; 25 gpm (95 lpm) at 30 psi (207 kPa) pressure drop.
          6.Capacity of Cold Bypass: 7 gpm (27 lpm) at 5 psi (34 kPa) pressure drop; 21 gpm (79 lpm) at 30 psi (207 kPa) pressure drop.
          7.Minimum Flow Rate: 2 gpm (8 lpm).
          8.Hot and Cold Inlets and Tempered Outlet Size: 1-1/4 inches (32 mm).
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          9.Finish: Rough bronze.
          10.Finish: White chrome.
          ** NOTE TO SPECIFIER ** The following two paragraphs are optional. Delete one of the following two paragraphs, or both if not required.
          11.Provide cabinet made of 18 gage (0.05 inch) Type 304 stainless steel with No. 4 finish; left side piano type hinge.
          12.Provide cabinet made of 16 gage (0.06 inch) carbon steel, baked enamel painted; left side piano type hinge.
          ** NOTE TO SPECIFIER ** The following paragraphs apply only if a cabinet above is specified. Delete two of the following three paragraphs, or all three if cabinet is not required.
          13.Recessed.
          14.Semi-Recessed.
          15.Surface mounted.
          ** NOTE TO SPECIFIER ** The following paragraph is optional; delete if not required.
          16.Provide shut-offs on inlets.
          17.Provide checks on inlets.
          18.Provide mounting bracket.
 
          C.Point of Use Thermostatic Mixing Valves For Single Drench Emergency Eye and Face Washes: Lawler 911 E/F series; liquid-filled thermostatic element; positive hot water shut-off; integral cold water bypass; gpm range sufficient for a single eyewash; one thermometer measuring temperature of outlet flow; can be installed into existing emergency shower application; easily tested and repaired; complying with ANSI Z358.1.
          1.Maximum Inlet Pressure: 125 psi (862 kPa).
          2.Maximum Inlet Temperature: 180 degrees F (82 degrees C).
          3.Inlet/Outlet Temperature Differential: 20 degrees F (11 degrees C).
          ** NOTE TO SPECIFIER ** Performance is contingent on following manufacturer's recommended minimum flow and minimum inlet/outlet temperature differentials.
          4.Performance: Positive hot water shut off upon cold water failure; outlet temperature maintained to within 5 degrees F (3 degrees C) of change if hot or cold water is not more than 30 degrees F (17 degree C); pressure fluctuations compensated for up to 50 percent drop in inlet supply pressure.
          5.Capacity of Tempered Flow: 2 gpm (8 lpm) at 5 psi (34 kPa) pressure drop; 7 gpm (26 lpm) at 30 psi (207 kPa) pressure drop.
          6.Capacity of Cold Bypass: 1 gpm (4 lpm) at 5 psi (34 kPa) pressure drop; 5 gpm (19 lpm) at 30 psi (207 kPa) pressure drop.
          7.Minimum Flow Rate: 2 gpm (8 lpm).
          8.Hot and Cold Inlets and Tempered Outlet Size: 1/2 inch (13 mm).
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          9.Finish: Rough bronze.
          10.Finish: White chrome.
          ** NOTE TO SPECIFIER ** The following two paragraphs are optional. Delete one of the following two paragraphs, or both if not required.
          11.Provide cabinet made of 18 gage (0.05 inch) Type 304 stainless steel with No. 4 finish; left side piano type hinge.
          12.Provide cabinet made of 16 gage (0.06 inch) carbon steel, baked enamel painted; left side piano type hinge.
          ** NOTE TO SPECIFIER ** The following paragraphs apply only if a cabinet above is specified. Delete two of the following three paragraphs, or all three if cabinet is not required.
          13.Recessed.
          14.Semi-Recessed.
          15.Surface mounted.
          ** NOTE TO SPECIFIER ** The following paragraph is optional; delete if not required.
          16.Check valves on inlets.
          ** NOTE TO SPECIFIER ** Select emergency water tempering system required from the following paragraphs; delete if not required.
 
          2.4EMERGENCY TEMPERING SYSTEM FOR COMBINATION EMERGENCY SHOWER AND EYEWASH EQUIPMENT
 
          A.Emergency Tempering System consists of a 119 gallon water heater storage tank and 120V 20AMP heating element. The Emergency Tempering System incorporates 2 emergency mixing valves capable of controlling outlet temperature over a wide range of flows and employ a liquid-filled thermostatic motor and a stainless steel sliding piston control device. The valves offer positive hot water shut-off in the event of cold water supply loss and full flow cold-water bypass in the event of hot water supply loss or thermostatic failure. The system also incorporates a device capable of flattening temperature spike through the system as well as a heat trap to prevent heat migration to the cold side of the mixing valves. Unit supplied complete with pre-piped 119 gallon storage tank, 120V 20AMP heating element, Lawler accumulator, 911E and 911E/F Emergency Mixing Valves.
          1.Accessories:
          ** NOTE TO SPECIFIER ** Select the equipment required from the following paragraphs and delete the paragraphs not required.
          a.Provide Emergency Equipment by ___________ Model ______________.
          b.Provide expansion tank by ___________ Model ________________.
          c.Provide cold water filter by ___________ Model ______________.
          ** NOTE TO SPECIFIER ** Select photographic water mixing valves required from the following paragraphs; delete if not required.
 
          2.5PHOTOGRAPHIC PROCESSING WATER MIXING VALVES
 
          A.Thermostatic Mixing Valves For Photographic Processing and X-Ray Developing: Includes thermometer, volume control, vacuum breaker, stop and checks, and inlet strainers.
          ** NOTE TO SPECIFIER ** Delete one of the following Three valve paragraphs. gpm listed is manufacturer's recommended volume.
          1.Provide thermostatic valve (Lawler 9200 compact size).
          ** NOTE TO SPECIFIER ** Delete three of the following four paragraphs.
          a.Inlet and Outlet Size and Flow: 1/2 inch (13 mm); 1/2 to 2-1/2 gpm (2 to 9 lpm).
          b.Inlet and Outlet Size and Flow: 1/2 inch (13 mm); 1 to 5 gpm (4 to 19 lpm).
          c.Inlet and Outlet Size and Flow: 1/2 inch (13 mm); 5 to 10 gpm (19 to 38 lpm).
          d.Inlet and Outlet Size and Flow: 3/4 inch (19 mm); 15 to 20 gpm (57 to 76 lpm).
          2.Provide thermostatic valve (Lawler 9600 Series [flange mount]).
          ** NOTE TO SPECIFIER ** Delete three of the following four paragraphs.
          a.Inlet and Outlet Size and Flow: 1/2 inch (13 mm); 1/2 to 2-1/2 gpm (2 to 9 lpm).
          b.Inlet and Outlet Size and Flow: 1/2 inch (13 mm); 1 to 5 gpm (4 to 19 lpm).
          c.Inlet and Outlet Size and Flow: 1/2 inch (13 mm); 5 to 10 gpm (19 to 38 lpm).
          d.Inlet and Outlet Size and Flow: 3/4 inch (19 mm); 15 to 20 gpm (57 to 76 lpm).
          3.Provide thermostatic and pressure balanced valve (Lawler 9700 series).
          ** NOTE TO SPECIFIER ** Delete three of the following four paragraphs.
          a.Inlet and Outlet Size and Flow: 1/2 inch (13 mm); 1/2 to 2-1/2 gpm (2 to 9 lpm).
          b.Inlet and Outlet Size and Flow: 1/2 inch (13 mm); 1 to 4 gpm (4 to 15 lpm).
          c.Inlet and Outlet Size and Flow: 1/2 inch (13 mm); 4 to 7 gpm (15 to 27 lpm).
          d.Inlet and Outlet Size and Flow: 3/4 inch (19 mm); 7 to 15 gpm (27 to 57 lpm).
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          4.Finish: Rough bronze.
          5.Finish: White chrome.
          ** NOTE TO SPECIFIER ** The following four paragraphs are optional; delete if not required.
          6.Filter Pack: Including filter casing, input/output pressure gages, and replaceable micron filter tube.
          7.Flow Meter: Marked at 1/2 (2 lpm) and 5 gpm (18 lpm) increments.
          8.Thermometer: Straight stem; rigid chrome plated body, white 4 inch (102 mm) dial face; 40 to 140 degree F (4 to 60 degrees C) range.
          9.Thermometer: Remote; white 4 inch (102 mm) dial face; 40 to 140 degree F (4 to 60 degrees C) range; including sensor and 5 foot (1525 mm) capillary line.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION