| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Hubbell Inc. - Wiring Devices-Kellems, which is located at: 185 Plains Rd. Milford, CT 06461 Tel: (203) 882-4800 Fax: (203) 882-4849 Email: custserv@hubbell.com Web: http://www.hubbell-wiring.com. [ Click Here ] for additional information. Hubbell Inc. has been an integral part of the growth of the electrical equipment industry and a pioneer in the development of new products and technologies, and has established a foundation of basic strengths on which to build its future growth. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General wiring devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Electrical delivery systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Hospital electrical products and controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Occupancy sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Power quality devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Residential electrical and voice/data products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 16050 - Basic Electrical Materials and Methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | CSA C22.1, Canadian Electric Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | EIA/TIA 569A, Commercial Building Wiring Standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Federal Communications Commission (FCC), Code of Federal Regulations, Part 68: Connection of Terminal Equipment to the Telephone Network, 1998. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | National Electric Code (NEC): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | NEC Article 380: Multioutlet Assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | NEC Article 386: Surface Metal Raceways. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | NEC Article 388: Surface Non-Metallic Raceways. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | National Electrical Manufacturer's Association (NEMA). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | NEMA 3R: Electrical Enclosures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | NEMA 5: Residential Controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | TIA/EIA 569A and 569Bm Commercial Building Standard for Telecommunications Pathways and Spaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Underwriter's Laboratory, Inc. (UL). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | UL 5: Standard for Metal Raceways and Fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | UL 5A: Standard for Non-Metallic Surface Raceways and Fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | UL 20: Standard for Safety General-Use Snap Switches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | UL 94V: Tests for Flammability of Plastic Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | UL 514D: Standard for Safety for Cover Plates for Flush-Mounted Wiring Devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Provide diagrams, schematics of networked systems indicating system performance and identifying components with location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Installer Qualifications: Minimum of 2 years documented experience installing similar systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product shall be manufactured by an ISO 9001-2000 Certified facility. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product shall be free from defects in material or workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Critical manufacturing processes of the product shall have documented in-process inspections and production testing according to ISO 9001-2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product shall be lot-traceable by date code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of installation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Do not proceed with remaining work until workmanship is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Remove and replace mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide manufacturer's standard warranty. Product is warranted free of defects in material or workmanship. Product is warranted to perform the intended function within design limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Field-applied paint coatings on raceway, boxes, plates or fittings shall be excluded from raceway manufacturer's warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Hubbell Wiring Devices-Kellems, which is located at: 185 Plains Rd. ; Milford, CT 06461; Tel: 203-882-4800; Fax: 203-882-4849; Email: request info; Web: www.hubbell-wiring.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | GENERAL WIRING DEVICES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Receptacles: UL Listed, CSA Certified. Colors as selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heavy Duty Receptacles, HBL Extra Heavy Duty Industrial Series: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating and Type: 15 & 20A 125V, 2P 3W heavy duty duplex receptacles, HBL5262 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rating and Type: 15 & 20A 125V, 2P 3W heavy duty single receptacles, HBL5261 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Rating and Type: 15 & 20A 125V, 2P 3W compact duplex and single receptacle, HBL5252 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Rating and Type: 15 &20A 125V, 2P 3W heavy duty duplex, weather-resistant, HBL5262WR Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Rating and Type: 15 &20A 125V, 2P 3W Style Line duplex receptacles, HBL2152 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Specification Grade Receptacles, Hubbell PRO Heavy Duty Industrial Series: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating and Type: 15 & 20A 125V, 2P 3W PRO Series smooth face duplex receptacles, back and side wired, 5252 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rating and Type: 15 & 20A 125V, 2P 3W PRO Series, finder groove face duplex receptacles, back and side wired, 5262 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Rating and Type: 15 & 20A 125V, 2P 3W PRO weather resistant duplex receptacles, 5262WR Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hubbell PRO Heavy Duty SnapConnect Receptacles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating and Type: 15 &20A 125V, 2P 3W Hubbell PRO SnapConnect Duplex receptacles, SANP5262 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hubbell Specification Grade Commercial Series Receptacles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating and Type: 15 & 20A 125V, 2P 3W, side wired only duplex receptacles, CR15 series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rating and Type: 15 & 20A 125V, 2P 3W , side wired only duplex receptacles, tampered resistant, CR15TR Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Rating and Type: 15 & 20A 125V, 2P 3W, side and backed wired duplex receptacles, BR15 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Rating and Type: 15 & 20A 125V, 2P 3W, side and backed wired duplex receptacles, tampered resistant, BR15TR Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Rating and Type: 15 & 20A 125V, 2P 3W, side and backed wired duplex receptacles, weather resistant, BR15WR Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Rating and Type: 15 & 20A 125V, 2P 3W, side and backed wired duplex receptacles, Weather and Tamper Resistant. BR15WRTR Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Hubbell Specification Grade Style Line Decorator Series Receptacles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating and Type: 15 & 20A 125V, 2P 3W, side and backed wired duplex receptacles, DR15 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rating and Type: 15 & 20A 125V, 2P 3W, side and backed wired duplex receptacles, Tamper Resistant, DR15TR Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Rating and Type: 15 & 20A 125V, 2P 3W, side and backed wired duplex receptacles, Weather and Tamper Resistant, DR15WRTR Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | 4-Plex Receptacle Series: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating and Type: 15 & 20A 125V, 2P 3W 4-PLEX receptacles and accessories, HBL415 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Switches: UL Listed UL20, CSA Certified. Colors as selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | HBL Extra Heavy Duty Industrial Series Toggle and Locking Switches: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating and Type: 15A, 20A & 30A, 120-277V AC, single pole through four-way, industrial/institutional toggle and lock type, HBL1200 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rating and Type: 15A & 20A, 120-277V AC momentary contact, three position, two circuit, center off, HBL1500 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Rating and Type: 15A & 20A, 120-277V AC, single pole and three-way, lighted toggle, HBL1200IL Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Rating and Type: 15A, 20A & 30A, 120-277V AC, single pole and three-way pilot light toggle, HBL1200PL Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Hubbell-Pro Heavy Duty Industrial Series: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating and Type: 15A & 20A, 120-277V AC single pole through four-way, Hubbell-Pro series toggle, back and side wired, 1200 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Specification Grade Commercial Series: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating and Type: 15A & 20A, 120-277V AC single pole through four-way, construction series toggle, back and side wired, CSB115 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rating and Type: 15A & 20A, 120-277V AC single pole through four-way, commercial series toggle, side wired only, CS115 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style Line Decorator Series Specification Grade: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating and Type: 15A & 20A, 120-277V AC single pole through four-way, Style Line rocker switch, DS115 Series | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rating and Type: 20A, 120V AC single pole through three-way, Style Line Pilot Light rocker switch, DS120IL Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Ground Fault Products: UL Listed, CSA Certified. Colors as selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Hubbell Industrial Tamper Resistant GFCI Series: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating andType: 15 & 20A, 125V, 2P 3W grounding straight blade AUTOGUARD self test, tamper resistant industrial grade GFCI receptacles, GFR5262SG Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rating and Type: 15 & 20A, 125V, 2P 3W grounding straight blade tamper resistant industrial grade GFCI receptacles, GFR5262TR Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Hubbell Commercial Tamper-Resistant GFCI Series: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating and Type: 15 & 20A, 125V, 2P 3W grounding straight blade commercial grade LED, AUTOGUARD self test, GFCI receptacles, GFST15 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rating and Type: 15 & 20A, 125V, 2P 3W grounding straight blade commercial grade LED GFCI receptacles, GFTR15 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hubbell Commercial GFCI Series: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating and Type: 15 & 20A, 125V, 2P 3W grounding straight blade commercial grade LED GFCI receptacles, GF15L Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Combination Switch/LED GFCI: 15A, 125V, 2P 3W grounding combination series GFCI GFSP15 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Testers: 15A, 125V, 2P 3W grounding straight blade portable plug-in GFCI devices and GFCI tester. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Plates: UL Standard 514D, CSA standard C22.2 No. 42.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wall Plates: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Type: Toggle switches, 1-gang to 8-gang, NP1 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Type: Duplex receptacles, 1-gang to 4-gang, NP8 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Type: Style Line, GFCI, rectangular opening, 1-gang to 6-gang, NP26 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Type: Single receptacles, 1-gang to 3-gang, NP720 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Type: Blank, box mount and strap mount, 1-gang to 4-gang. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Type: Combinations, 2-gang to 5-gang. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Type: Rectangular combinations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Type: Miscellaneous metal, data and voice modular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Type: Metal switch plates, stamped 347V, with 2.25 inch spacing between gangs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Type: Telephone and coaxial, 1-gang to 2-gang. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Type: Coaxial, twinaxial, D and RS232. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Type: Data and modular jack. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Type: Jumbo, metal wall plates, PJ Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Type: Premarked stainless steel and nylon wall plates, 'Emergency'. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Type: Premarked isolated ground and computer only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Type: Security wall plates, SWP Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Type: Weather resistant covers, while in use protection, RW57000 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | Type: Weather resistant covers, outdoor power outlets, RW51000 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | Material and Finish: Nylon, smooth finish, with painted slotted screw heads; 0.06 inches (1.5 mm) thick. Colors as selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | Material and Finish: Type 302/304 stainless steel (19 percent chromium, 8 percent nickel), smooth finish without grain, with slotted screw heads; 0.04 inches (0.9 mm) thick nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| u. | Material and Finish: Brass (70 percent copper, 30 percent zinc), smooth finish without grain, slotted screw heads; 0.04 inches (1.0 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| v. | Material and Finish: Aluminum, smooth satin finish, clear anodized without grain; 0.05 inches (1.3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| w. | Material and Finish: Brass plated steel, smooth satin finish without grain, coated to inhibit oxidation; 0.03 inches (0.8 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| x. | Material and Finish: Chrome plated steel, smooth finish without grain, coated to inhibit oxidation; 0.03 inches (0.8 mm) nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| y. | Material and Finish: Custom material and finish as selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ELECTRICAL DELIVERY SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Raceway Systems: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Metallic Raceway: NEC 386, EIA/TIA 569B, UL5, UL Listings E253976/E253830/E253833, CSA C22.2 no. 62. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Series: HBL500, steel, single channel, low profile (0.53 inches high by 0.76 inches wide). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Series: HBL750, steel, single channel, low profile (0.85 inches high by 0.76 inches wide). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Series: HBL2000, steel, single channel, medium profile (0.83 inches high by 1.31 inches wide). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Series: HBL3000, steel, large single channel (1.53 inches high by 2.75 inches wide); also available pre-wired. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Series: HBL4750, steel, larger single channel or multi-channel (1.75 inches high by 4.75 inches wide): also available pre-wired. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Series: HBL6750, steel, largest single channel or multi-channel (2.22 inches high by 6.75 inches wide); also available pre-wired. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Series: HBLALU3800, aluminum, single channel (2.25 inches high by 3.00 inches wide); also available pre-wired. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Series: HBLALU4800, aluminum, single channel or multi-channel (2.25 inches high by 6.00 inches wide); also available pre-wired. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Series: Metal PlugTrak, NEC 380, NEMA 5, 3 foot, 5 foot, and 6 foot base and cover, 15A or 20A, single or two circuit, receptacle spacing 6 inches, 12 inches and 18 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | POLYTRAK® Non-Metallic Raceway: UV stabilized PVC, UL94V-0 flame rating, NEC 388, EIA/TIA 569A, UL5A, UL Listings E118895/E119190, CSA C22.2 no 52. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Series: PT1 PremiseTrak, non-latching cover, single channel (0.68 inches high by 0.75 inches wide). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Series: PP1 PremiseTrak, latching cover, single channel (0.77 inches high by 0.84 inches wide). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Series: PL1 LANTrak, latching cover, single channel (1.04 inches high by 1.38 inches wide). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Series: PW1 WallTrak, latching cover, single channel, low profile (0.50 inches high by 1.19 inches wide). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Series: PW2 WallTrak, latching cover, two channel, low profile (1.04 inches high by 2.12 inches wide). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Series: PB2 BaseTrak, two channel (1.42 inches high by 4.50 inches wide); also available pre-wired. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Series: PB3 BaseTrak, three channel (1.62 inches high by 4.50 inches wide). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Series: PS3 Super BaseTrak, three channel (1.97 inches high by 6.70 inches wide); also available pre-wired. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Type: PlugTrak, 5 foot and 6 foot base and cover, 15A or 20A, single or two circuit, receptacle spacing 12 inches, 15 inches, 18 inches, 24 inches and 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Floor Boxes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Series: SystemOne, non-metallic round floor box, multi-service. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Cover Type: Cast aluminum carpet flange and cover assembly, S1CFC Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cover Type: Cast aluminum tile flange and cover assembly, S1TFC Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cover Finish: Powder coating, brass color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Cover Finish: Powder coating, aluminum color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Cover Finish: Powder coating, black color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Cover Finish: Powder coating, gray color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Cover Finish: Powder coating, ivory color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Sub-Plates Type: S1SP Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Series: Flush round single service. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Type: Cast iron, B2536 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Type: Stamped steel, B2527 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Type: Non-metallic PFB1 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Type: Covers and flanges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Series: Flush rectangular, single service and multi-gang. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Type: Cast iron, B2436, B4233 and B4333 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Type: Stamped steel, B2431, B2432 and B2433 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Type: Non-metallic PFBRG Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Type: Covers and flanges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Series: Recessed 4 and 8 gang. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Type: Cast iron, HBLCFB401CB Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Type: Stamped steel, HBLCFB BASE Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Type: Covers and face plates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Series: Recessed 6 gang. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Type: Cast iron, 3SFBC Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Type: Stamped steel, 3SFBSS Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Type: Covers and face plates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Series: Recessed 2-gang, multi-service. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Type: Cast iron, HBLCFB401CB Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Type: Stamped steel, HBLCFB BASE Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Type: Covers and face plates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Series: Flush floor boxes for wooden floors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Type: Rectangular stamped steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Type: Round cast iron. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Type: Covers and flanges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Connexion Zone Distribution System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Components: Zone distribution boxes, splitter modules, extender cables, furniture feed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Pre-Wired Raised Access Floor Boxes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Series: 4-gang deep with metal cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Series: 4-gang shallow with metal cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Series: 4-gang deep with non-metallic cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Series: 8-gang deep with metal cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Type: Face plates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Unloaded Raised Access Floor Boxes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Series: 4-gang deep with gray or black metallic cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Series: 4-gang shallow with gray or black metallic cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Series: 8-gang deep with gray or black metallic cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Type: Face plates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fire-Rated Poke-Throughs: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Series: SystemOne, 4 inch core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Floor Fittings: One piece through floor and cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Floor Fittings: 4x4 through floor fitting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Floor Fittings: Dual channel through floor fitting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Floor Fittings: A/V through floor fitting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Sub-Plates: SystemOne 4x4, Style Line, power/datacom, modular datacom, single receptacle, furniture feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Sub-Plates: Open Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Carpet Assembly Covers: Aluminum finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Carpet Assembly Covers: Brass finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Carpet Assembly Covers: Black finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Carpet Assembly Covers: Gray Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Carpet Assembly Covers: Ivory finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Tile Assembly Covers: Aluminum finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Tile Assembly Covers: Brass finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Tile Assembly Covers: Black finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Tile Assembly Covers: Gray Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Tile Assembly Covers: Ivory finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Series: Flush 2x2, 3-inch core, one-piece and two-piece units, finish as selected, PT2X2 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Series: Flush duplex, 3-inch core, one-piece and two-piece units, finish as selected, PT7 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Series: Large capacity, low voltage, 3-inch core, flush furniture feed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Type: Large capacity, low voltage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Type: Flush, furniture feed, one-piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Type: Flush, furniture feed, two-piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Series: Pedestal, 2 and 3 inch core, finish as selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Type: Large capacity, multi-service, 3 inch core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Type: Multi-service, 2-inch core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Type: Pedestal service fittings and face plates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Multi-Connect Recessed Wall Boxes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Boxes and Flanges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Type: Multi-service recessed wall boxes for drywall applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Type: Low voltage recessed wall boxes for drywall applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Type: Multi-service recessed wall boxes for masonry applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Trim Ring Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Trim Ring Color: Ivory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Trim Ring Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Trim Ring Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Modular Face Plates: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Style: Duplex. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Style: Style Line. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Style: Toggle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Style: Blank. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Style: Hubbell 6-port. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Style: Hubbell iSTATION. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Style: Single receptacle, small boss diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Style: Single receptacle, large boss diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Style: AMP6-port. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Style: AMP-ACO. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Style: Krone/Leviton. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Style: SYSTIMAX. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Style: NORDX 6-port. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Style: Ortronics Series II. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Style: Ortronics TracJack. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Style: Panduit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Style: Siemon CT Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | Style: Siemon MAX Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | Color: Ivory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| u. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| v. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Service Poles: Hubbell Service Poles by Hubbell. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Standard Style Line Duplex: Extruded aluminum minimum 0.05 inches thick, with two channels to accommodate both power and low voltage services on the same side of the pole, prewired with two receptacles. Size to accommodate ceiling height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Finish: Satin finish aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Finish: Powder coated, selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Isolated Ground: Isolated ground receptacles, wired on separate circuits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Surge Suppression/Isolated Ground: Service pole with duplex outlet and two receptacles wired on the same circuit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Blank: Two-channel without receptacles or wiring; includes barrier starting between second and third knockout positions. Size to accommodate ceiling height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | HOSPITAL ELECTRICAL PRODUCTS AND CONTROLS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Receptacles: 2 pole, 3 wire grounding, UL Hospital Grade, nickel-plated bypass contact design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heavy Duty hospital grade receptacles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating and Type: 15 and 20A, 125V and 250V, 2P 3W, straight blade duplex receptacles, HBL 8200 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rating and Type: 15 and 20A, 125V, 2P 3W, Straight Blade Illuminated Face receptacles, HBL 8200IL Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Rating and Type: 15 and 20A, 125V, 2P 3W, Tamper Resistant Straight Blade receptacles, HBL 8200 SGA Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Rating and Type: 15 and 20A, 125V and 250V, 2P 3W, Single Receptacles, HBL 8210 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Specification Grade Hospital Receptacles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating and Type: 15 and 20A, 125V and 250V, 2P 3W, Slender/Compact, Hospital Grade Duplex Receptacles, HBL 8200H Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rating and Type: 15 and 20A, 125V and 250V, 2P 3W, Straight Blade Duplex Receptacles, Style Line, Hospital Grade Duplex Receptacles, HBL 2172 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Rating and Type: 15 and 20A, 125V and 250V, 2P 3W, SnapConnect Duplex Receptacles, SNAP8200 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Rating and Type: 15 and 20A, 125V and 250V, 2P 3W, Straight Blade Duplex Receptacles, Style Line, 4-Plex, Hospital Grade Receptacles, HBL 415H Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Specialty Hospital Devices: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating and Type: 15 and 20A, 125V, 2P 3W, Heavy Duty Hospital Grade GFCI Duplex receptacles, GF8200A Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rating and Type: 15 and 20A, 125V and 250V, 2P 3W, Specification Hospital Grade GFCI Duplex receptacles, GF8200H Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Rating and Type: 15 and 20A, 125V and 250V, 2P 3W, Hospital Grade Surge Suppression Duplex Receptacles, HBL 8262SA Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Rating and Type: 20A, 125V and 250V, 2P 3W, hospital use Hubbellock devices, HBL 23000HG Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Rating and Type: 20A, 125V and 250V, 2P 3W, hospital use explosion proof . Hubbellock products, HBL 240310 series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Rating and Type: 50A and 60A, 125V and 250V, 2P 3W, Hubbellock mobile x-ray devices, HBL 25505 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Plugs and Connectors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Rating and Type: 15A, 125V, 2P 3W, hospital grade, INSULGRIP plugs and connectors, HBL 8215C Series, (plugs), HBL8219C, (connectors). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rating and Type: 15A, 125V and 250V, hospital grade, Valise plugs and connectors, HBL 8115V Series (plugs), HBL 8119V Series (connectors). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | OCCUPANCY SENSORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | H-MOSS Wall Switches: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Adaptive Dual Technology Wall Switches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 50/60 Hz, 1000 sq. ft. coverage with photocell, 800W Incandescent, 1000W Fluorescent at 120V AC, 1800W Fluorescent at 277V AC dual (Ultrasonic and Passive Infrared) wall switch, AD1277 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 50/60Hz, 400 sq. ft. coverage with photocell, 800W Incandescent, 1000S Fluorescent at 120V AC, 1800W Fluorescent at 277V AC, (Ultrasonic) Switch, AU1277 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Adaptive Technology Wall Switches: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 50/60 Hz, 1000 sq. ft. coverage with photocell, 800W Incandescent, 1000W Fluorescent at 120V AC, 1800W Fluorescent at 277V AC, Passive Infrared Wall Switch, AP1277 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Passive Infrared Wall Switches: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1200 sq. ft. coverage with photocell, 800W Incandescent, 1200W Fluorescent at 277V AC, WS1277 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 900 sq. ft. coverage with photocell, 800W Incandescent, 1000W Fluorescent at 120V AC, WS120 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 900 sq. ft. coverage with photocell, 1800W Fluorescent at 277V AC, WS277 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 100 sq. ft. coverage with photocell, 600W Incandescent at 120V AC, 1 circuit, 1000W Fluorescent at 120V, 2 circuit, 1800W Fluorescent at 277V AC, WS1277 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Residential occupancy and vacancy sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Residential Occupancy Sensor (Passive Infrared) Single Pole Switch with Button, 800 sq. ft. 500W incandescent at 120V AC, RMS101 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Residential Occupancy Sensor (Passive Infrared) Single Pole Switch with dimming, 800 sq. ft. 500W incandescent at 120V AC, RMS121 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Residential Vacancy Sensor (Passive Infrared) single Pole Switch with Button, 800 sq. ft. 500W incandescent at 120V AC, RMS100 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Residential Vacancy Sensor (Passive Infrared) Single Pole Switch with dimming, 800 sq. ft. 500W incandescent at 120V AC, RMS120. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | H-MOSS Ceiling and wall mount sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Adaptive Technology Dual Ceiling Sensor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Adaptive Dual Ceiling Sensor, 2000 sq. ft, ATD2000C Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Adaptive Dual Ceiling Sensor, 1000 sq. ft. ATD1000C Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Adaptive Dual Ceiling Sensor, 500 sq. ft. ATD500C Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Adaptive Ultrasonic Ceiling Sensor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Adaptive Ultrasonic Ceiling Sensor, 2000 sq. ft. ATU2000C Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Adaptive Ultrasonic Ceiling Sensor, 1000 sq. ft. ATU1000C Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Adaptive Ultrasonic Ceiling sensor, 500 sq. ft. ATU500C Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Passive infrared Ceiling Sensor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Adaptive Passive Ceiling sensor, 1500 sq. ft. ATP1500C series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Adaptive Passive Ceiling sensor, 450 sq. ft. ATP450C Series | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Adaptive Technology Dual Wall Mount Sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Adaptive Dual Wall Mount Sensors, 1600 sq. ft. ATD1600W Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Adaptive Passive Wall Mount Sensors, 450 sq. ft. ATD450W Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Controls: Control units and add-a-relay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 120 V AC, 60 Hz, for use with ATD, ATU and ATP series ceiling and wall mount sensors, CU120A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 230V AC, 50/60 Hz, for use with ATD, ATU and ATP series ceiling and wall mount sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 277V AC, 60 HZ for use with ATD, ATU and ATP series ceiling sensors and wall mount sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 10/277V AC, 50/60Hz for use with ATD, ATU and ATP series ceiling sensors and wall mount sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 347V AC, 60 Hz, for use with ATD, ATU and ATP series ceiling and wall mount sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | POWER QUALITY DEVICES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | SpikeShield Transient Voltage Surge Suppression (TVSS) Products: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Service Entrance Panel Protection ( Note: used for up to 320,000 Peak Average Capacity) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Single Phase 120/240V AC, HBL3P320A | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 30 Wye 120/208V AC, HBL4P320A | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 30 Delta 240V AC, HBL5P320A | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 30 Delta 240/120V AC, HBL6P320A | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 30 Wye 220/380V AC, HBL7P320A | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 30 Wye 277/480V AC, HBL8P320A | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 30 Delta 480V AC, HBL9P320A | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 30 Wye 347/600V AC, HBL10P320A | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 30 delta 600V AC, HBL11P320A | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Branch Panel (Note: Used for up to 160,000 Peak Amperage Capacity) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Single Phase 120/240V AC, HBL3P160A | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 30 Wye 120/208V AC, HBL4P160A | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 30 Delta 240V AC, HBL5P160A | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 30 Delta 240/120V AC, HBL6P160A | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 30 Wye 220/380V AC, HBL7P160A | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 30 Wye 277/480V AC, HBL8P160A | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 30 Delta 480V AC, HBL9P160A | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 30 Wye 347/600V AC, HBL10P160A | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 30 delta 600V AC, HBL11P160A | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Branch Panel ( note: Used for up to 120,000 Peak Amperage Capacity ) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Single Phase 120/240V AC, HBL3P160A | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 30 Wye 120/208V AC, HBL4P120A | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 30 Delta 240V AC, HBL5P120A | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 30 Delta 240/120V AC, HBL6P120A | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 30 Wye 220/380V AC, HBL7P120A | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 30 Wye 277/480V AC, HBL8P120A | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 30 Delta 480V AC, HBL9P120A | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 30 Wye 347/600V AC, HBL10P120A | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 30 delta 600V AC, HBL11P120A | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Branch Panel - Wired-In (Note: 100,000 Peak Amperage Capacity). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Single Phase 120/240V AC, HBL3W100B | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 30 Wye 120/208V AC, HBL4W100B | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 30 Delta 240V AC, HBL5W100B | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 30 Delta 240/120V AC, HBL6W100A | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 30 Wye 220/380V AC, HBL7W100A | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 30 Wye 277/480V AC, HBL8W100A | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 30 Delta 480V AC, HBL9W100A | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 30 Wye 347/600V AC, HBL10W100A | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 30 delta 600V AC, HBL11W100A | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Branch Panel - Wired-In (Note 80,000 Peak Amperage Capacity) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Single Phase 120/240V AC, HBL3W80A | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 30 Wye 120/208V AC, HBL4W80A | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 30 Delta 240V AC, HBL5W80A | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 30 Wye 220/380V AC, HBL7W80A | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 30 Wye 277/480V AC, HBL8W80A | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 30 Delta 480V AC, HBL9W80A | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 30 delta 600V AC, HBL11W80A | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Branch Panel - Wired In (Note: for up to 40,000 Peak Amperage Capacity) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Single Phase 120V AC , HBL1W40A | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Single Phase 240V AC, HBL2W40A | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Single Phase 120/240V AC, HBL340A | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Single Phase 120/240V AC, HBL3W40BA | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Surge Protection Receptacles | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Single Phase 120V AC , HBL1W40A | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | CircuitGuard (registered) surge suppression receptacle with light, 240 joules/15000A per mode, HBL5260SA Series | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | CircuitGuard (registered) surge suppression receptacle with light and alarm, 240 joules/15000A per mode, HBL 5262SA Series | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | CircuitGuard (registered) isolated ground, surge suppression receptacle with light and alarm, 240 joules/15000A per mode, IG5262SA Series | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Specification Grade - 4-PLEX Surge Suppression Receptacles with lights, 80 joules/6500A per mode. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Isolated Ground Receptacles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heavy Duty Duplex, 15 and 20A 125V, IG5262 series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Specification Grade Duplex, 15 and 20A 125V, CR5252IG Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Styleline (registered)Duplex, 15 and 20A 125V, IG2152 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 4-PLEX (registered), 15 and 20A 125V, IG415 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Single Receptacle, 15 and 20A 125V, IG5261 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | RESIDENTIAL ELECTRICAL AND VOICE/DATA PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Decorator Products: homeSELECT by Hubbell. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Switches: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Single-Pole and Three-Way: Low-profile, quiet rocker, self-grounding, ultrasonically welded cover and base, UL Listed E3896, CSA Certified. RSD115 (Single)and RSD 315 (Three-Way)Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Double-Pole and Four-Way: Quiet rocker, self-grounding, ultrasonically welded cover and base, UL Listed E3896, CSA Certified, RSD 215 (double) and RSD 415 (four-Way) Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Combination: Multi-rocker, combination switch and receptacle, combination switch and receptacle, combination switch and pilot light, switch and GFCI grounding receptacle, UL Listed E3896, CSA Certified, RCD Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Ivory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Light Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Receptacles: (Note: Below Tamper Resistant Duplex meets 2008 NEC changes for residential dwellings) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Tamper Resistant Duplex: Low-profile, shallow depth, UL Listed E2186, CSA Certified, RRD15TR Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Standard Duplex: Low-profile, shallow depth, UL Listed E2186, CSA Certified, RRD15 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Single: Low-profile, shallow depth, UL Listed E2186, CSA Certified. RRD151 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Ivory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Light Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Wallplates: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Snap-On Wallplates: Single gang and multi-gang auto alignment, UL Listed E92074, CSA Certified, RCW series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Decorator Wallplates: Single and multi-gang, UL Listed E92074, CSA Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Nylon standard size, NP26 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Midsize, NPJ26 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Brass, SB26. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Brass Plated, SBP 26. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Chrome, SCH 26. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Stainless Steel 26. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10) | Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11) | Ivory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12) | Light Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Combination Wallplates: Ganged switches and receptacles, UL Listed E92074, CSA Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Nylon standard size, NP Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Midsize, NPJ Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Ivory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Light Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Special Use Decorator Products: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Decorator frames, NS6 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Modular snap fit jacks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Cat. 6, NSJ6 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Cat. 5E, NSJ5E Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Audio/Video Connectors, SFF and SSFC Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Molded-in voice/data, NS770 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Switches and Receptacles: homeSELECT by Hubbell. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Ivory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Light Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Switches: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Single-Pole to Four-Way: Thermoplastic with ultrasonically welded cover and base, UL Listed E3896, CSA Certified, RS Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Combination: Thermoplastic with ultrasonically welded cover and base, UL Listed E3896, CSA Certified, RC Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Receptacles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Tamper Resistant Duplex: Terminal screws accepts up to #12 AWG, push wire #14 AWG solid copper wire only, ultrasonically welded, UL Listed E2186, CSA Certified, R15TR Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Duplex: Terminal screws accepts up to #12 AWG, push wire #14 AWG solid copper wire only, ultrasonically welded, UL Listed E2186, CSA Certified, RR15 series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Weather Resistant Duplex: Terminal screws accepts up to #12 AWG, push wire #14 AWG solid copper wire only, ultrasonically welded, UL Listed E2186, CSA Certified, RR15WRTR Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Weather Resistant Single: Terminal screws accepts up to #12 AWG, push wire #14 AWG solid copper wire only, UL Listed E2186, CSA Certified, RR151WRTR Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Single: Terminal screws accepts up to #12 AWG, push wire #14 AWG solid copper wire only, UL Listed E2186, CSA Certified, RR151. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | GFCI Receptacles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | LED GFCI: Signal for ground fault condition, UL Listed UL943 for GFCI and UL498 for receptacles, CSA Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Tamper Resistant, GFR5262TR Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Standard, GF15 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Self-Test GFCI: 60 second cycle self-test, UL Listed UL943 for GFCI and UL498 for receptacles, CSA Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Tamper Resistant, GFR5262S Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Standard, GFST15 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Range and Dryer Power Receptacles and Plugs: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Receptacles and Plugs: Accept up to #4 AWG conductors, suitable for copper or aluminum conductors, 30 Amp and 50 Amp as applicable, 75 degree C rated, UL Listed E1706, CSA Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Flush Mount Power Receptacles, RR430F Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Panel Mount with Ground, RR430PM Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Flush Mount with Cover, RR430WIP Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Special Use Products: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clock hanger, recessed receptacles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Tamper Resistant, RR151CHBSTR Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Standard, RR151CHBS Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | JLOAD Multimedia outlets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Tamper Resistant, RJ650TR Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Standard, RJ650 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | JLOAD Multimedia boxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Tamper Resistant, RJ600TR Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Standard, RJ600 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Door switches, RDS Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Lighting Controls: homeSELECT by Hubbell. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Ivory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Light Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dimmers and Fan Speed Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rocker Series: Single-pole and three-way types with side slide adjustment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Decorator Dimmers: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Rocker Dimmer, side Slide Adjustment, incandescent, preset with Night Light, 100W 120V AC, RDV10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Rocker Dimmer, side Slide Adjustment, Incandescent, preset with Night Light, 600W 120V AC, RDV600 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c) | Rocker Dimmer, Magnetic Low Voltage, Preset with Night Light, 600V 120V AC, RDVLV600 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d) | Rocker Dimmer, electronic Low Voltage, 300 W 120V AC, RDVELV300 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Rocker Fan Control, 3-speed, Slide Adjustment, 1.5 A 120V AC, RDVF series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Slide Series: Single-pole and three-way types. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Slide Dimmer with preset on/off switch, 1000W 120V AC, RS10P Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Slide Dimmer with preset on/off switch, 600W 120V AC, RS600P Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Slide Dimmer with preset on/off switch, magnetic low voltage, 600W 120V AC, RSLV600P Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Slide Dimmer with preset on/off switch, with electronic low voltage, 300W 120V AC, RSELV300P Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Toggle Series: Single-pole and three-way types. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Toggle Dimmer, Incandescent, Preset, 1000W 120V AC, RAY10P Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Toggle Dimmer, Incandescent, Preset, 00W 120V AC, RAY600P Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Toggle Fan control, 3-speed 1.5A 120V AC, RAYFQ Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Toggle Fan/Light controls, Incandescent, 3 speed Fan control 300W 1.5A 120V AC, RAY2LFSQ Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Rotary Series: Single-pole and three-way types. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Rotary On/Off Dimmer, Incandescent, 600W 120V AC, RD600R Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Rotary Push On/Off Dimmer, Incandescent, 600W 120V AC, RD600PDK. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Rotary On/Off Fan control, 3-speed, 1.5 A 120V AC, RFSQ2FDK. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sensors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Occupancy Sensors: Passive infrared sensing technology, photocell equipment, adjustable delayed off, LED motion detector indicator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Occupancy Sensor, Single-Pole Switch for Basic On/Off Control, 150 degree view, 500W 120V AC, RMS101 Series | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Occupancy Sensor, Single-Pole Switch with Dimming for Enhanced Control, 150 degree view, 500W 120V AC, RMS121 Series | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Occupancy Sensor, Heavy Duty, 180 degree view, 800W Inc., 1000W Fluor., 120V AC, RMS141 Series | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Vacancy Sensors: Passive infrared sensing technology, alert-to-off feature, sensor remains on with motion, LED motion indicator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Vacancy Sensor, Single-Pole Switch for Basic on/off control, 150 degree view, 500W 120V AC, RMS100 Series | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Vacancy Sensor, single-Pole Switch with Dimming for Enhanced Control, 150 degree view, 500W 120V AC, RMS120 Series | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Vacancy Sensor, Heavy Duty, 180 degree View, 800W Inc., 100W Fluor., 120V AC, RMS140 Series | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Wallplates and Weather-Resistant Covers: homeSELECT by Hubbell. Colors as selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wallplates: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ||||||||||||||||||||||||||||||||||||||||||||||||||