| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of LiftMaster - The Chamberlain Group, Inc. , which is located at: 845 Larch Ave. Elmhurst, IL 60126 Toll Free Tel: 800-282-6225 Tel: 815-261-8239 Fax: 877-361-9589 Email: specs@liftmaster.com Web: www.liftmaster.com [ Click Here ] for additional information. The Chamberlain Group, Inc. is the world's largest manufacturer of residential and commercial door operators, access control products and gate operators. Chamberlain leads the industry in product innovation and quality. Our ongoing commitment to excellence in every aspect of what we do has positioned the company for sustained profitable growth and future success. As a manufacturer of some of the worlds most reliable and efficient products in our markets, we are determined to build on our established reputation as the industry leader. We will continue to grow by exceeding our customers expectations. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Telephone entry systems by Chamberlain, including the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Telephone entry control devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Application software. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 13700 - Access Control Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 16050 - Basic Electrical Materials and Methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | NFPA 70 - National Electrical Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | FCC Regulations - Part 68. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Canadian Department of Communications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | REGULATORY REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | System shall be UL-Listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Manufacturer's Data: Submit copies of the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Data Sheets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Installation Instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Authorized Dealer Certificate and Certified Training Certificates of installers who will be working on this project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Access system layout and locations, including size requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Detailed wiring diagrams of access equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Load calculations of all equipment for proper sizing of electrical provided by the customer and standby emergency generator circuits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | As-Built Drawings: Update Shop Drawings to create final As-Built Drawings. Submit 3 copies and digitally in AutoCAD 14 or later format on a CD (3 copies). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Operation Data: Include three (3) copies of the software Administrator and Operator Manuals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Maintenance Data: Include maintenance and repair procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer: The telephone entry control system shall be from a single-source manufacturer that specializes in telephone entry control systems with a minimum of 5 years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer: Company specializing in telephone entry control systems with a minimum of three years experience on systems of similar size and scope. Technicians working on project must have been certified on the hardware and software used for this project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Owner will provide, on-site, a secure, dry, locked storage area for all equipment delivered under this scope of work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: LiftMaster - The Chamberlain Group, Inc. , which is located at: 845 Larch Ave. ; Elmhurst, IL 60126; Toll Free Tel: 800-282-6225; Tel: 815-261-8239; Fax: 877-361-9589; Email: specs@liftmaster.com; Web: www.liftmaster.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | TELEPHONE ENTRY SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Multi-Family Buildings and Gated Communities: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acceptable Product: Chamberlain Sentex Spectrum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Acceptable Product: Chamberlain Sentex Spectrum DI (Vista). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Memory Chip Capacity: 250. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Memory Chip Capacity: 750. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Standard Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Full Duplex Communications: Clear audio with echo cancellation technology prevents cross-talk between speaker and microphone and allows for higher volume levels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Entry Codes: Each resident assigned 1 to 4 digits entry code; ten additional access codes provided for vendors or management. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Long Distance and PBX Dialing: Entry system supports up to 11-digit dialing. Interfaces with PBX system where extensions are used. Extensions of up to 6 digits accepted to connect to assigned voice mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Programmable Talk Time: Visitor/tenant talk time adjustable from 15 to 250 seconds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Shared Phone Line: Two Spectrum units can be connected to single telephone line. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Controllable System Relays: Allows the main entrance plus a second auxiliary device (gate or door) or alarm shunt to be remotely controlled from a touch-tone phone; can be latched open or closed; programmed to activate for pre-determined time range of 1 to 63 seconds to allow visitor access. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Tone/Pulse Dialing: System can be site configured to DTMF or rotary output from the tenant's phone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Non-Volatile Memory: In event of power failure, database information is retained in memory allowing immediate start-up and operation when power is restored. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Postal Lock Ready: Postal Lock Kit integrates with US Postal Service Lock (acquired from US Postal Service) to allow postal carriers access to controlled area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Lightning Protection: Installer shall provide external surge suppressors in addition to surge protection inherent in the entry system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Optional Features: Provide the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Handset Unit: Provide handset, handset hanger and 29 inch (737 mm) cord. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Lighted directory enclosure for paper insert with 125 names. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Programming: SVWin software. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Internal Modem: Allows programming and control of the entry system through a personal computer from remote location using standard phone line and modem. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Keypad: Allows direct programming. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Spectrum Surface Mount: 12 1/2 inches (318 mm) high by 8 1/2 inches (216 mm) wide by 4 1/4 inches (108 mm) deep | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Spectrum DI Surface Mount: 12 1/2 inches (318 mm) high by 16 1/2 inches (419 mm) wide by 4 1/4 inches (108 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Spectrum Flush Mount: 14 inches (356 mm) high by 9 3/4 inches (248 mm) wide by 3 inches (76 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Spectrum DI Flush Mount: 14 inches (356 mm) high by 17 inches (454 mm) wide by 3 1/16 inches (78 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Power: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 VAC at 3.4 amps peak | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 13.5 VDC at 1.0 amp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Enclosure: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Stainless steel faceplate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Stainless steel housing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Warranty: Two years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Commercial and Gated Community Telephone Entry System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acceptable Product: Chamberlain Sentex Horizon "H" Surface Mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Acceptable Product: Chamberlain Sentex Horizon "H" Flush Mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Acceptable Product: Chamberlain Sentex Horizon "M". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Memory Chip Capacity: 250 names. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Memory Chip Capacity: 1000 names. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Standard Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Full Duplex Communications: Clear audio with echo cancellation technology prevents cross-talk between speaker and microphone and allows for higher volume levels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Entry Codes: Each resident assigned 1 to 4 digits entry code; ten additional access codes provided for vendors or management. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Long Distance and PBX Dialing: Entry system supports up to 11-digit dialing. Interfaces with PBX system where extensions are used. Extensions of up to 6 digits accepted to connect to assigned voice mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Extra Name Capacity: Surplus name capacity over purchased capacity for roommates, multiple last names, and shared business suites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Surplus Capacity for 250 Names: 125 names. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Surplus Capacity for 1000 Names: 250 names. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Selectable Scrolling Modes: Visitor can instruct entry system to begin directory listing top of alphabet or in middle of alphabet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Controllable System Relays: Allows the main entrance plus a second auxiliary device (gate or door) or alarm shunt to be remotely controlled from a touch-tone phone; can be latched open or closed; programmed to activate for pre-determined time range of 1 to 63 seconds to allow visitor access. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Tone/Pulse Dialing: System can be site configured to DTMF or rotary output from the tenant's phone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Non-Volatile Memory: In event of power failure, database information is retained in memory allowing immediate start-up and operation when power is restored. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Shared Phone Line: Two Spectrum units can be connected to single telephone line. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Postal Lock Ready: Postal Lock Kit integrates with US Postal Service Lock (acquired from US Postal Service) to allow postal carriers access to controlled area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Lightning Protection: Installer shall provide external surge suppressors in addition to surge protection inherent in the entry system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Optional Features: Provide the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Handset Unit: Provide handset, handset hanger and 29 inch (737 mm) cord. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Handset Unit: Provide handset, handset hanger and 42 inch (1067 mm) cord. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Horizon "H" Surface Mount: 9 inches (229 mm) high by 13-5/16 inches (379 mm) wide by 4 1/4 inches (108 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Horizon "H" Flush Mount: 9 1/4 inches (235 mm) high by 10 1/4 inches (260 mm) wide by 3 inches (76 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Horizon "M": 9-11/16 inches (246 mm) high by 13 1/2 inches (343 mm) wide by 2-5/16 inches (58 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Power: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 VAC at 3.4 amps peak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 13.5 VDC at 1.0 amp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Enclosure: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Stainless steel faceplate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Stainless steel housing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Molded powder-painted black stainless steel faceplate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Programming: Sentex Programming Software for Windows (SPSWin). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Compatibility: Windows 95, 98, ME, 2000, NT and XP operating systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Programming and Directory Management: When utilizing a programmed manager line, programming and control can be achieved on site or remotely through: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Telephone Line: Standard touch tone phone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Direct Connect: Handheld programmer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Keypad: Entry system keypad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Single Host Computer: SPSWin Windows based programming software. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Recordkeeping and Analysis: System logs each user/code transaction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Custom Defined Fields: Unit stores up to five custom fields for resident identification features such as vehicle type and license plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Time Zones: Software manages up to 8 separate time zones and 16 holidays to accommodate unique access requirements. Seven time zones have 3 start and stop intervals each. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Database Integrity: In event of system failure, database can be uploaded or downloaded to maintain integrity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | ERWAWin Utility: Enables customer-defined reports, charts, graphs and data transfer for historical reporting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Data Sorting: Access code data can be sorted by name, directory code or entry code in ascending or descending order. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Automatic Call Retry: After initial contact with a unit has been established and a user interrupts the connection by attempting to gain access to the facility, SPSWin will attempt to regain contract with the unit to complete the downloading or uploading of information to ensure database integrity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Database Backup: System's database and historical transaction can be saved to various computer media. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Data Exchange: Manages automatic upload and download of data between the PC and the unit. Allows for unattended data transfers based on time of day and frequency. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Tenant Manager: Software tool that simplifies adding names, directory codes, entry codes and card codes. Supports multiple units sharing a single database. Updates can be sent to a single unit or group of units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Warranty: One year. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Office Building or Gated Residential Community Telephone Entry System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acceptable Product: Chamberlain Sentex Infinity "L"; Liquid crystal display (LCD) displays 24 names at a time; displays instructions for visitors and on-site programming; card and/or code access control for two entry points. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Acceptable Product: Chamberlain Sentex Infinity "M" "; Liquid crystal display (LCD) displays one name at a time; 2 line by 20 character by 1/2 inch (12.7 mm) high display; fast forward and reverse scrolling; displays instructions for visitors and on-site programming; card and/or code access control for two entry points. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Acceptable Product: Chamberlain Sentex Infinity "S" "; Liquid crystal display (LCD) displays one name at a time; 2 line by 16 character by 3/8 inch (9.5 mm) high display; fast forward and reverse scrolling; displays instructions for visitors and on-site programming; card and/or code access control for two entry points. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Acceptable Product: Chamberlain Sentex Infinity "DI"; Paper directory; displays instructions for visitors and on-site programming; card and/or code access control for two entry points. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Acceptable Product: Chamberlain Sentex Infinity "B"; card/code access-only system; enclosure shall be installed in a controlled area; no LCD display. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Memory Chip Capacity: 1000 telephone numbers and names. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Memory Chip Capacity: 2000 cards and/or codes with names. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Memory Chip Capacity: 8000 cards and/or codes without names. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Standard Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Full Duplex Communications: Clear audio with echo cancellation technology prevents cross-talk between speaker and microphone and allows for higher volume levels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Entry Codes: Each resident assigned 4 to 5 digit entry code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Long Distance and PBX Dialing: Entry system supports up to 11-digit dialing. Interfaces with PBX system where extensions are used. Extensions of up to 6 digits accepted to connect to assigned voice mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Transaction Monitoring: Maximum of 4,000 transactions (date, time, unit ID and transaction) stored in unit are retrievable for record of on-site activities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Alarm Calling: System dials pre-defined telephone number to notify security personnel of the alarm condition if door/gate is forced open or held open too long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Automatic Gate/Door Unlock Schedule: Main or auxiliary access points can be programmed to open at pre-defined times. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Internal Modem: Allows programming and control of the entry system through a personal computer from remote location using standard phone line and modem. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Controllable System Relays: System has four relays; two relays control door, gate or auxiliary device; remaining two relays used to control auxiliary devices or to shunt alarm contacts or to signal alarm condition on two main relays. Relays can be set 3 times per day per relay | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Programmable Talk Time: Adjustable visitor/tenant talk time. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Holiday Programming: Maximum of 16 holidays can be defined to override the pre-defined lock/unlock schedules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Tone/Pulse Dialing: System can be site configured to DTMF or rotary output from the tenant's phone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Non-Volatile Memory: In event of power failure, database information is retained in memory allowing immediate start-up and operation when power is restored. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Shared Phone Line: Two Infinity units can be connected to single telephone line. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Postal Lock Ready: Postal Lock Kit integrates with US Postal Service Lock (acquired from US Postal Service) to allow postal carriers access to controlled area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Lightning Protection: Installer shall provide external surge suppressors in addition to surge protection inherent in the entry system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Optional Features: Provide the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Handset Unit: Provide handset, handset hanger and 29 inch (737 mm) cord. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Handset Unit: Provide handset, handset hanger and 42 inch (1067 mm) cord. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | CCTV Camera: Integrate camera into system to provide live video directly to television or monitor screen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Color camera. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | No Phone Bill Interface (NPBI) System: Operates independent of outside phone line. Generates its own line and ring voltage, allowing system use by tenants without phone service. No monthly or per-call charges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Surface Mount: 21 inches (533 mm) high by 16-7/16 inches (418 mm) wide by 4 1/4 inches (108 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flush Mount: 21.25 inches (540 mm) high by 16 3/4 inches (425 mm) wide by 3-3/16 inches (81 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Surface Mount: 16 inches (406 mm) high by 11 3/4 inches (299 mm) wide by 3 1/4 inches (83 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flush Mount: 16-7/16 inches (418 mm) high by 12 1/4 inches (311 mm) wide by 2 3/4 inches (70 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Standard Box: 23 inches (584 mm) high by 14 inches (356 mm) wide by 2 3/4 inches (70 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Weatherproof Box: 16 inches (406 mm) high by 12 inches (305 mm) wide by 3 1/4 inches (83 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Power: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 VAC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 13.5 VDC (self charging battery). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Enclosure: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Stainless steel faceplate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Stainless steel housing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Stainless steel housing and hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Programming: Sentex Programming Software for Windows (SPSWin). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Compatibility: Windows 95, 98, ME, 2000, NT and XP operating systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Programming and Directory Management: When utilizing a programmed manager line, programming and control can be achieved on site or remotely through: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Telephone Line: Standard touch tone phone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Direct Connect: Handheld programmer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Keypad: Entry system keypad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Single Host Computer: SPSWin Windows based programming software. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Recordkeeping and Analysis: System logs each user/code transaction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Custom Defined Fields: Unit stores up to five custom fields for resident identification features such as vehicle type and license plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Time Zones: Software manages up to 8 separate time zones and 16 holidays to accommodate unique access requirements. Seven time zones have 3 start and stop intervals each. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Database Integrity: In event of system failure, database can be uploaded or downloaded to maintain integrity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | ERWAWin Utility: Enables customer-defined reports, charts, graphs and data transfer for historical reporting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Data Sorting: Access code data can be sorted by name, directory code or entry code in ascending or descending order. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Automatic Call Retry: After initial contact with a unit has been established and a user interrupts the connection by attempting to gain access to the facility, SPSWin will attempt to regain contract with the unit to complete the downloading or uploading of information to ensure database integrity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Database Backup: System's database and historical transaction can be saved to various computer media. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Data Exchange: Manages automatic upload and download of data between the PC and the unit. Allows for unattended data transfers based on time of day and frequency. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Tenant Manager: Software tool that simplifies adding names, directory codes, entry codes and card codes. Supports multiple units sharing a single database. Updates can be sent to a single unit or group of units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Warranty: One year. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | No Phone Bill Interface (NPBI) System: Operates independent of outside phone line. Generates its own line and ring voltage, allowing system use by tenants without phone service. No monthly or per-call charges | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acceptable Product: Chamberlain Sentex Ovation "S". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Acceptable Product: Chamberlain Sentex Ovation "S" Flush Mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Acceptable Product: Chamberlain Sentex Ovation "V". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Acceptable Product: Chamberlain Sentex Ovation "V" Flush Mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Acceptable Product: Chamberlain Sentex Ovation "VP" | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Acceptable Product: Chamberlain Sentex Ovation "LP". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | No Phone Bill Interface (NPBI) Assembly: Integrate with Sentex Infinity system through NPBI assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | No Phone Bill Interface (NPBI) Assembly: Integrate with Sentex Horizon system through NPBI assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Memory Chip Capacity: 2,700 directory codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Memory Chip Capacity: 3,000 entry codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Standard Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Entry Codes: Each resident or authorized person assigned 1 to 4 digits entry code | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Directory Codes: Directory code length of 1 to 5 digits for each resident. System references tenants based on the line address (LIB number plus line number); directory codes can be customized to match apartment or suite numbers. Established code length becomes default. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Multiple Call Locations: Maximum of four units can be linked through a multiple unit interface (MUI) board. Only the entry point from which the call is placed is unlocked when resident grants access. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Distinctive Ringing: Unique double ring on resident's telephone to distinguish between a standard call and an access request call. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Call Waiting: Resident can answer an access call from a visitor while in the middle of another outside call. Resident can answer an outside call if on an access call. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Programmable Talk Time: Visitor/tenant talk time adjustable from 15 to 255 seconds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Programming Display: 7-segment LED display is viewable from the outside of the enclosure to assist with programming of entry codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Programmable Relay Times: Allows the main entrance plus a second auxiliary device (gate or door) or alarm shunt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Manager Lines: Allows programming of designated phone lines, up to 11 digits, that directly access door/gate control functions. Lines can be accessed during an alarm condition to place a notification call and utilized for remote programming and remote diagnostics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Tone/Pulse Dialing: System can be site configured to DTMF or rotary output from the tenant's phone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Strikes and Out: Management specifies from 1 to 9 wrong entry codes entered consecutively before the system stops accepting codes for a 3-minute period. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Non-Volatile Memory: In event of power failure, database information is retained in memory allowing immediate start-up and operation when power is restored. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Postal Lock Ready: Postal Lock Kit integrates with US Postal Service Lock (acquired from US Postal Service) to allow postal carriers access to controlled area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Keypad: Allows direct programming. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Lightning Protection: Installer shall provide external surge suppressors in addition to surge protection inherent in the entry system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Ovation "S": 12 1/2 inches (318 mm) high by 8 1/2 inches (216 mm) wide by 3-13/16 inches (97 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Ovation "S" Flush Mount: 12 3/4 inches (324 mm) high by 8 3/4 inches (222 mm) wide by 2 1/2 inches (64 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Ovation "V": 12 1/2 inches (318 mm) high by 16 1/2 inches (419 mm) wide by 3-13/16 inches (97 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Ovation "V" Flush Mount: 12 1/2 inches (318 mm) high by 16 1/2 inches (419 mm) wide by 2 3/4 inches (70 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Ovation "VP": 8 3/4 inches (222 mm) high by 6 inches (152 mm) wide by 3 inches (76 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Ovation "LP": 23 inches (584 mm) high by 14 inches (356 mm) wide by 2 3/4 inches (70 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Power: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 VAC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 13.5 VDC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Enclosure: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Stainless steel faceplate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Stainless steel housing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Lighted directory enclosure for paper insert with 125 names. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Vandal proof faceplate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Handset Unit: Provide handset, handset hanger and 29 inch (737 mm) cord. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Handset Unit: Provide handset, handset hanger and 42 inch (1067 mm) cord. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Warranty: One year. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Residential and Gated Residential Telephone Entry System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acceptable Product: Chamberlain Sentex Crown Jewel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Acceptable Product: Chamberlain Sentex Crown Jewel, camera ready. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Acceptable Product: Chamberlain Sentex Crown Jewel, camera ready with Postal Lock Kit | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Standard Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Call Forwarding: System will dial a pre-programmed telephone number when the occupant is not at the monitored location. Access can be granted or denied from remote location. Call forwarding can be programmed manually as needed or time-activated to occur at scheduled intervals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Call Waiting: Resident can answer an access call from a visitor while in the middle of another outside call. Resident can answer an outside call if on an access call. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Distinctive Ringing: Unique double ring on resident's telephone to distinguish between a standard call and an access request call. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Entry Codes: Maximum of 75 unique 4-digit codes can be assigned to gain access without calling occupant. Codes can be time restricted. Codes can be used to latch the gate or door open. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Transaction Monitoring: Maximum of 225 transactions stored in unit are retrievable for record of on-site activities. Battery backed clock/calendar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Automatic Gate/Door Unlock Schedule: Main or auxiliary access points can be programmed to open twice per day at pre-defined times. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Holiday Programming: Maximum of 10 holidays can be defined to override the pre-defined lock/unlock schedules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Multiple Call Locations: Visitor can contact a maximum of three telephone numbers in addition to the unit's primary line. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Multiple Entrances: Maximum of three entrances can be linked through a single telephone line. Only the entry point from which the call is placed is unlocked when resident grants access. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Do Not Disturb: Primary telephone lines ignore calls for period of time when programmed manually through touch tone telephone or by a pre-programmed schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Alarm Calling: System dials pre-defined telephone number to notify security personnel of the alarm condition if door/gate is forced open or held open too long. Alarm can be initiated if visitor attempts too many incorrect access code attempts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Controllable System Relays: Four independent relays can be set to activate doors/gates; can function as strike, control, shunt, alarm or CCTV relays. Activation time between 1 and 300 seconds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Tone/Pulse Dialing: System can be site configured to DTMF or rotary output from the tenant's phone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Internal Modem: Allows programming and control of the entry system through a personal computer from remote location using standard phone line and modem. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Non-Volatile Memory: In event of power failure, database information is retained in memory allowing immediate start-up and operation when power is restored. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Lightning Protection: Installer shall provide external surge suppressors in addition to surge protection inherent in the entry system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Optional Features: Provide the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Call Button: Separate call button from keypad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | CCTV Camera: Integrate camera into system to provide live video directly to television or monitor screen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Black and white camera. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Color camera. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Remote Keypad: Installed at extra door/gate in lieu of additional Crown Jewel unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Postal Lock Ready: Postal Lock Kit integrates with US Postal Service Lock (acquired from US Postal Service) to allow postal carriers access to controlled area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Surface Mount: 5.375 inches (137 mm) high by 8.75 inches (222 mm) wide by 4 inches (102 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Surface Mount with Camera Housing: 5.375 inches (137 mm) high by 10.5 inches (267 mm) wide by 4 inches (102 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flush Mount: 4.375 inches (111 mm) high by 8.375 inches (213 mm) wide by 2.75 inches (70 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Power: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 VAC at 1.8 amps peak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 13.5 VDC at 500 milliamps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Enclosure: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Polished brass faceplate with matching enclosure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Polished stainless steel faceplate with matching enclosure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Polished brass faceplate with black enclosure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Polished stainless steel faceplate with black enclosure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Warranty: One year. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Residential and Light Commercial Telephone Entry Control System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acceptable Product: Chamberlain Elite EL25, base unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Acceptable Product: Chamberlain Elite EL25, base unit with the following E-Z Scan plug-in modules: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wiegand Output Module: Allows addition of card readers and remote keypads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | RF Module: Allows access through gates/doors with Passport transmitters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Memory Chip Capacity: 2,000 codes; programmable as directory codes or access codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Standard Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Remote Access Diagnostics: Unit will record the following alarms: forced door/gate, door/gate ajar, unit over/under voltage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Voice Prompts: Push button provides ADA compliant voice prompts for end users. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Line Noise Tolerance: Enhanced telephone connection to unit via modem. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Legacy Database Conversion: Versa XS 2.0 Software allows transfer of information from existing Sentex system to new Sentex system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Programming: Versa XS 2.0 Software allows control programming through modem, unit keypad or direct laptop connection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Controllable System Relays: Four independent relays can be set to activate doors/gates; can function as strike, control, shunt, alarm or CCTV relays. Activation time between 1 and 300 seconds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Call Forwarding: System will dial a pre-programmed telephone number when the tenant is not at the monitored location. Access can be granted or denied from remote location. Call forwarding can be programmed manually as needed or time-activated to occur at scheduled intervals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Call Waiting: Resident can answer an access call from a visitor while in the middle of another outside call. Resident can answer an outside call if on an access call. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Illuminated key pad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Non-Volatile Memory: In event of power failure, database information is retained in memory allowing immediate start-up and operation when power is restored. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Separate Call Button: Initiates phone call to resident. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Distinctive Ringing: Unique double ring on resident's telephone to distinguish between a standard call and an access request call. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Entry Codes: Codes can be time restricted or established as one-time-use-only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Holiday Programming: Maximum of 16 holidays can be defined to override the pre-defined lock/unlock schedules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Time Zones: Software manages up to 62 separate time zones with 3 segments each for access/no access schedules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Anti-Passback: Waits for pre-programmed period of time before code or card can be reused. Requires use of optional exit reader. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Transaction Monitoring: Maximum of 4,000 transactions (date, time, unit ID and transaction) stored in unit are retrievable for record of on-site activities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | Battery backed clock/calendar including daylight savings and leap years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | Automatic Gate/Door Unlock Schedule: Main or auxiliary access points can be programmed to open at pre-defined times. | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | Security Lockout: Locks out all users for a programmable period of time if several invalid code attempts are made. | |||||||||||||||||||||||||||||||||||||||||||||||||
| u. | Alarm Calling: System dials pre-defined telephone number to notify security personnel of the alarm condition if door/gate is forced open or held open too long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| v. | Remote Updates: Software updates accomplished through remote computer and modem connection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| w. | Do Not Disturb: Assignable on tenant-by-tenant basis when programmed manually through touch tone telephone or by a pre-programmed schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| x. | Lightning Protection: Installer shall provide external surge suppressors in addition to surge protection inherent in the entry system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Optional Features: Provide the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exit Reader: Required for true anti-passback operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Camera: Integrate camera into system to provide live video directly to television or monitor screen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Black and white CCTV camera. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Color CCTV camera. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Color low-lux camera compatible with DVRs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Passport Control: Pushbutton remote control will operate LiftMaster garage door openers, gate operators and commercial door operators. Requires RF module. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | E-Z Scan: Cards and Passport transmitters can be programmed into the unit through the card reader or radio receiver installed into one of the plug-in modules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Lighted directory enclosure for paper insert with 125 names. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Dimensions for EL 25 Surface Mount: 6 inches (152 mm) high by 10 1/4 inches (260 mm) wide by 4 (102mm) inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Power: 12 VAC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Enclosure: Vandal resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color: Nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Mount: Vertically. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Mount: Horizontally. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Warranty: One year. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Commercial and Gated Community Telephone Entry System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acceptable Product: Chamberlain Elite EL2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Acceptable Product: Chamberlain Elite EL2000, base unit with the following E-Z Scan plug-in modules: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wiegand Output Module: Allows addition of card readers and remote keypads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | RF Module: Allows access through gates/doors with Passport transmitters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Memory Chip Capacity: 2,000 codes; programmable as directory codes or access codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Standard Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Remote Access Diagnostics: Unit will record the following alarms: forced door/gate, door/gate ajar, unit over/under voltage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Voice Prompts: Push button provides ADA compliant voice prompts for end users. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Line Noise Tolerance: Enhanced telephone connection to unit via modem. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Legacy Database Conversion: Versa XS 2.0 Software allows transfer of information from existing Sentex system to new Sentex system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Do Not Disturb: Assignable on tenant-by-tenant basis when programmed manually through touch tone telephone or by a pre-programmed schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Call Forwarding: System will dial a pre-programmed telephone number when the tenant is not at the monitored location. Access can be granted or denied from remote location. Call forwarding can be programmed manually as needed or time-activated to occur at scheduled intervals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Call Waiting: Resident can answer an access call from a visitor while in the middle of another outside call. Resident can answer an outside call if on an access call. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Auto Sensor Input: Programmable to automatically dial the residence when a vehicle approaches the property. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Illuminated key pad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Non-Volatile Memory: In event of power failure, database information is retained in memory allowing immediate start-up and operation when power is restored. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Separate Call Button: Initiates phone call to resident. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Distinctive Ringing: Unique double ring on resident's telephone to distinguish between a standard call and an access request call. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Entry Codes: Codes can be time restricted or established as one-time-use-only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Holiday Programming: Maximum of 16 holidays can be defined to override the pre-defined lock/unlock schedules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Time Zones: Software manages up to 62 separate time zones with 3 segments each for access/no access schedules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Anti-Passback: Waits for pre-programmed period of time before code or card can be reused. Requires use of optional exit reader. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Transaction Monitoring: Maximum of 4,000 transactions (date, time, unit ID and transaction) stored in unit are retrievable for record of on-site activities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | Battery backed clock/calendar including daylight savings and leap years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | Automatic Gate/Door Unlock Schedule: Main or auxiliary access points can be programmed to open at pre-defined times. | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | Security Lockout: Locks out all users for a programmable period of time if several invalid code attempts are made. | |||||||||||||||||||||||||||||||||||||||||||||||||
| u. | Remote Updates: Software updates accomplished through remote computer and modem connection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| v. | Lightning Protection: Installer shall provide external surge suppressors in addition to surge protection inherent in the entry system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Optional Features: Provide the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exit Reader: Required for true anti-passback operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Camera: Integrate camera into system to provide live video directly to television or monitor screen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Black and white CCTV camera. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Color CCTV camera. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Color low-lux camera compatible with DVRs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Passport Control: Pushbutton remote control will operate LiftMaster garage door openers, gate operators and commercial door operators. Requires RF module. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | E-Z Scan: Cards and Passport transmitters can be programmed into the unit through the card reader or radio receiver installed into one of the plug-in modules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Lighted directory enclosure for paper insert with 125 names. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Dimensions: 15 inches (381 mm) high by 12 inches (305 mm) wide by 3 inches (92 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Power: 12 VAC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Enclosure: Vandal resistant cast aluminum alloy housing with 5 inch backlit LCD screen that displays up to 4 lines with 20 characters per line | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color: Nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Black | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Mount: Horizontally. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Warranty: One year. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Telephone Entry/Access and Perimeter Control System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acceptable Product: Chamberlain Elite Dial Code LC | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Acceptable Product: Chamberlain Elite Dial Code VF. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Controller: For perimeter access not requiring a tenant call feature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Acceptable Product: Dial Code Controller. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Remote Access Device: RS485 with 32 zone controls, 32 user groups and 32 time zones. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Programming: Controller unit equipped with built-in modem, communicator card and software for direct and remote programming. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Memory Chip Capacity: Field upgradable capacity from 25 to 1,000 codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Standard Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Programming: Central processor is removed from enclosure for programming. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Readers: Two memory card slots and one Remote Communicator card slot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Keycode Access: Maximum 6-digit residential access codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Resident Dialing: Maximum 3 digits codes to connect to residential units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Speaker: System mutes speaker during dialing for security. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Microphone: System ignores touch tones through microphone for security. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Access: Resident controlled access by dialing "5" for door or "9" for gate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Tone/Pulse Dialing: System can be site configured to DTMF or rotary output from the tenant's phone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Programmable Talk Time: Visitor/tenant talk time adjustable for 20, 40, or 80 seconds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Programmable Relay Times: Two independent 7-day timers per relay output for door and gate control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Voice Guided Assistance: Provides user with voice assistance with system features including keycodes and dialing procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Non-Volatile Memory: In event of power failure, database information is retained in memory allowing immediate start-up and operation when power is restored. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Utility Keycodes: 60 programmable utility keycodes per system; independent time zones and day of week restrictions per utility code; independent expiration date per code; one time use utility flash code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Transaction Monitoring: Maximum of 8,000 transactions (date, time, unit ID and transaction) stored in unit are retrievable for record of on-site activities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Battery backed clock/calendar including daylight savings and leap years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Postal Lock Ready: Postal Lock Kit integrates with US Postal Service Lock (acquired from US Postal Service) to allow postal carriers access to controlled area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Lightning Protection: Installer shall provide external surge suppressors in addition to surge protection inherent in the entry system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Optional Features: Provide the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Programming: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Acceptable Product: ElitePro Software. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Adjustable access levels for each user and each individual zone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Individual zones controlled via predetermined time schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Remote programming via modem. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Control devices programmable for tenant or maintenance personnel only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Communicator Card: Card allows addition of maximum of 31 remote access devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Acceptable Product: RS485 Communicator Card. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Memory Capacity: 4K. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Memory Capacity: 8K. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Memory Capacity: 16K. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Remote Access Devices: Provide the following remote access devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | RS485 Remote Access Keypad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | RS485 Remote Access Card Reader. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | RS485 Remote Access Radio Receiver with Remote Transmitter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | RS485 Remote Access Translator Board for interface with 26-bit Wiegand controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wireless Communicator: Provide the following remote access devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Acceptable Product: EWC485 The Wireless Communicator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Compatibility: Compatible with Dial Code systems manufactured after January 3, 2005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Dimensions: 16-7/16 inches (418 mm) high by 11 1/4 inches (286 mm) wide by 3-3/16 inches (81 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical Specifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Power Output: 12 VAC, 1.6 amp UL Listed wall plug transformer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Output Relays: Two output relays with independent strike times; both relays have all contacts accessible (NC, NO, C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | VCR Lapse Time: Relay output for 5-second VCR time lapse recording per authorized access. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Surge Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Powerline Surge Protection: 5000V. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Phoneline Surge Protection: 800V | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Immunity: Immune to 25,000V electrostatic discharge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Power Backup: System battery provides full functionality for up to five hours. System includes non-volatile memory and non-volatile clock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Operating Environment: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Temperature: Minus 4 to 165 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Relative Humidity: 5 to 95 percent (non-condensing). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Enclosure: Rain-resistant, double box enclosure with built-in keyboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Front Panel: 16 gauge stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Display: High resolution 2-line liquid crystal display; lighted keypad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Display: Super-bright resolution 2-line vacuum fluorescent display; lighted keypad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Mount: Surface mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Mount: Flush mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Freestanding Mount for Automobiles: EliteTower1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Freestanding Mount for Pedestrians: EliteTower2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Warranty: Three years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Multi-Tenant Telephone Entry/Access Control System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acceptable Product: Chamberlain Elite Icon26. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Acceptable Product: Chamberlain Elite Icon26 HT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Memory Chip Capacity: 250 names. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Memory Chip Capacity: 500 names. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Memory Chip Capacity: 1000 names. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Standard Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Programming: Central processor is removed from enclosure for programming. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Readers: Two memory card slots and one card data backup slot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Readers: Two memory card slots and one Remote Communicator Card slot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Keycode Access: Maximum 6-digit residential access codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Resident Dialing: Maximum 3 digits codes to connect to residential units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Speaker: System mutes speaker during dialing for security. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Unlisted Resident: Programmable unlisted resident feature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Access: Resident controlled access by dialing "5" for door or "9" for gate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Tone/Pulse Dialing: System can be site configured to DTMF or rotary output from the tenant's phone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Programmable Talk Time: Visitor/tenant talk time extended 5 seconds when resident grants access. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Programmable Relay Times: Two independent 7-day timers per relay output for door and gate control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Voice Guided Assistance: Provides user with voice assistance with system features including keycodes and dialing procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Non-Volatile Memory: In event of power failure, database information is retained in memory allowing immediate start-up and operation when power is restored. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Utility Keycodes: 60 programmable 4-digit memory utility keycodes per system; independent time zones and day of week restrictions per utility code; independent expiration date per code; one time use utility flash code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Transaction Monitoring: Maximum of 8,000 transactions (date, time, unit ID and transaction) stored in unit are retrievable for record of on-site activities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Battery backed clock/calendar including daylight savings and leap years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Postal Lock Ready: Postal Lock Kit integrates with US Postal Service Lock (acquired from US Postal Service) to allow postal carriers access to controlled area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | Lightning Protection: Installer shall provide external surge suppressors in addition to surge protection inherent in the entry system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Optional Features: Provide the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Programming: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Acceptable Product: ElitePro Software. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Levels of Access: 31. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Individual zones controlled via predetermined time schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Remote programming via modem. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Control devices programmable for tenant or maintenance personnel only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Communicator Card: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Acceptable Product: RS485 Remote Communicator Card. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Remote Access Devices: 32. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Programmable Groups: 32. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 7-Day Timer Templates: 32. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Remote Communicator Link: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Acceptable Product: RS485 Communicator Link. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Additional Devices: 31. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Remote Access Devices: Provide the following remote access devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | DT 418 transmitter; 418 Mhz; 16 million available codes; remote programming; single transmitter programming or block coding; remote deactivations and expiration dates/times. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | ERRB-485 Remote Elite Radio Receiver. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | ERRO-485 Icon 26 internal installation device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | EKP-485 Elite Keypad with stainless steel keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | ECR-485W Remote Access Card Reader for posts or heavy door frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | ECR-485T Remote Access Card Reader for standard door frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | RFID Electronic Key Cards with read range from 4 to 6 inches (102 to 152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | EA-485 Remote Access Translator Board for interface with 26-bit Wiegand controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Camera: Integrate camera into system to provide live video directly to television or monitor screen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Color CCTV camera with 10 bit DSP; 330 line high resolution output; 5 lux minimal illumination. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Dimensions: 20 1/2 inches (521 mm) high by 16 inches (406 mm) wide by 4 3/8 inches (111 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Electrical Specifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Power Output: 12 VAC, 40VA UL Listed wall plug transformer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Output Relays: Two output relays with independent strike times. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | VCR Lapse Time: Relay output for 5-second VCR time lapse recording per authorized access. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Surge Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Powerline Surge Protection: 5000V. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Phoneline Surge Protection: 800V. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | ESD: Up to 25,000V surge protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Power Backup: System battery provides full functionality for up to five hours. System includes non-volatile memory and non-volatile clock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Operating Environment: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Icon26: Minus 4 to 135 degrees F; RH 5 to 95 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Icon26 HT: Minus 4 to 165 degrees F; RH 5 to 95 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Standard Enclosure: Rain-resistant, double box enclosure with built-in keyboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Front Panel: 16 gauge stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Display: High resolution 10 inch (254 mm) liquid crystal display; sunlight readable; backlit for low light applications; keypad lighting; 26 name viewing in scrollable directory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Enclosure: IconTower1, freestanding mount for automobiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Enclosure: IconTower2, freestanding mount for pedestrians. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Warranty: One year. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Freestanding Housing for Telephone Entry System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acceptable Product: EliteTower1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Application: Housing for Dial Code telephone entry systems; freestanding for automobile drive-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Dimensions: 48 inches (1219 mm) high by 16 inches (406 mm) wide by 8 inches (203 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Material: Powder coated stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Warranty: One year. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Acceptable Product: IconTower1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Application: Housing for Icon26 telephone entry systems; freestanding for automobile drive-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Dimensions: 51 inches (1295 mm) high by 21 inches (533 mm) wide by 9 inches (229 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Material: Powder coated stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Warranty: One year. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Acceptable Product: EliteTower2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Application: Pedestal for additional height when used with EliteTower1; for walk-up applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Dimensions: 15 inches (381 mm) high by 16 inches (406 mm) wide by 8 inches (203 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Material: Powder coated stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Warranty: One year. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Acceptable Product: IconTower2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Application: Pedestal for additional height when used with IconTower1; for walk-up applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Dimensions: 15 inches (381 mm) high by 21 inches (533 mm) wide by 9 inches (229 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Material: Powder coated stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Warranty: One year. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install system in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install wiring for detection and signal circuit conductors in conduit. Use 22 AWG minimum size conductors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Make conduit and wiring connections to existing door hardware devices as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||