Maxxon Corp. -
START HERE
The SpecWizard concept is simple as 1, 2, 3:
1. Select products on the right
by checking check boxes
2. Configure the products
by selecting options
3. Generate Spec
in Word, WP or RTF
Maxxon Corporation; cementitious underlayment.
.
This section is based on the products of Maxxon Corporation, which is located at:
920 Hamel Rd.
P. O. Box 253
Hamel, MN 55340-9539
Tel: (800) 356-7887
Fax: (763) 478-2431
info@level-right.com
www.level-right.com
Level-Right underlayments are ideal for thin-topping applications over concrete. They provide a smooth, level new surface that dries fast and allows for placement of floor goods soon after application. Product advantages include the following:
Use for new construction or renovation.
Level entire floors or transition areas, featheredge to deep fill.
Resurface old or damaged concrete floors.
Water resistant.
Cap cracked, lightweight concrete.
Use above, on or below grade.
Fill "duck ponds" in concrete floors.
No troweling is required.
Provide a temporary wear surface in as little as two to four hours after application.
Experienced, authorized applicators are available worldwide.
Exceeds standards set by leading floor goods manufacturers.
Use in any continuous pumping machine.
The concrete subfloor must be structurally sound and able to withstand live and dead loads with maximum deflection of L/360. Concrete moisture or vapor transmission must be eliminated prior to installation of products specified herein. Products specified herein are for interior use only.
.
Research Building Product info:
[ ARCAT.com ]
[ Comments? ]
[ What would make SpecWizard better? ]