| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Carderock® Quarries - STONE MATERIALS: |
 | | VENEER STONE |
| | | Carderock Veneer Stone: Mica-schist quartzite veneer stone for use in walls with setting beds of 4 to 6 inches (102 to 152 mm). |
| | | Depth: 4 to 6 inches (102 to 152 mm). |
| | | Height: 6 inches to 12 inches (152 to 305 mm). |
| | | Length: Random lengths up to 60 inches (1525 mm). |
| | | Texture: Somewhat irregular in shape, many pieces with reasonably square edges for corners. |
| | | ** NOTE TO SPECIFIER ** Snapped and premium snapped grades have been run through a guillotine to reduce the amount of field trimming and shaping required. |
| | | Grade: |
| | | | | Rubble. |
| | | | | Coverage: 30 to 35 square feet per ton (2.79 to 3.25 square meters per ton). |
| | | | | Snapped. |
| | | | | Coverage: 35 to 40 square feet per ton (3.25 to 3.72 square meters per ton). |
| | | | | Premium snapped. |
| | | | | Coverage: 40 to 45 square feet per ton (3.72 to 4.18 square meters per ton). |
| | | Color Range: Full color range, various shades of blues, browns, grays and greens. |
 | | | Carderock Thin Veneer: Mica-schist quartzite veneer stone for use where a footing or stone ledge is not available. |
| | | Depth: 1.5 to 2 inches (38 to 51 mm). |
| | | Height: 2 to 10 inches (51 to 254 mm). |
| | | Length: 6 to 14 inches (152 to 356 mm). |
| | | Coverage: Product is packaged and sold by the square foot. Corner pieces available separately as required for the project. |
| | | Texture: Somewhat irregular in shape. |
| | | Color Range: Full color range, various shades of blues, browns, grays and greens. |
 | | GARDEN WALL STONE |
| | | Carderock Garden Wall Stone: Mica-schist quartzite for dry or semi-dry stack retaining walls up to 24 inches (610 mm) in height. |
| | | Depth: 8 to 12 inches (152 to 254 mm) deep. |
| | | Height: 3 to 6 inches (76 to 152 mm). |
| | | Length: Random lengths up to 18 inches (457 mm). |
| | | Coverage: 18 to 20 square feet per ton. |
| | | Texture: Somewhat flat and irregular in shape with one reasonably good face. |
| | | Color Range: Full color range, various shades of blues, browns, grays and greens. |
| | | | Crushed Limestone Fill: Granular limestone fill graded as follows: |
| | | | 100 to 75 percent passing a 2-inch (51 mm) sieve. |
| | | | 100 to 75 percent passing a 3/4-inch (19 mm) sieve. |
| | | | 100 to 20 percent passing a No. 4 sieve. |
| | | | 0 to 60 percent passing a No. 40 sieve. |
| | | | 0 to 35 percent passing a No. 200 sieve. |
 | | DRYWALL STONE |
| | | Carderock Drywall Stone: Mica-schist quartzite for dry or semi-dry stack retaining walls. |
| | | Depth: 8 to 14 inches (203 to 356 mm) deep. |
| | | Height: 4 inches to 10 inches (102 to 254 mm). |
| | | Length: Random lengths up to 24 inches (610 mm). |
| | | Coverage: 12 to 15 square feet (1.1 to 1.4 square meters) per ton. |
| | | Texture: Somewhat flat and irregular in shape with some stones having one reasonably good face. |
| | | Color Range: Full color range, various shades of blues, browns, grays and greens. |
| | | Drainage Aggregate: Free draining, uniformly graded stone placed immediately behind the face of the stone wall and graded as follows: |
| | | | 100 percent passing a 1-inch (25 mm) sieve. |
| | | | 100 to 90 percent passing a 3/4-inch (19 mm) sieve. |
| | | | 0 to 10 percent passing a 1/2 inch (12.5 mm) sieve. |
| | | Geotextile: Non-woven geotextile, AASHTO M288, Class 3. |
 | | FLAGSTONE/SLABS |
| | | Carderock Flagstone/Slabs: Mica-schist quartzite for stepping stones or coping. |
| | | Height: 2 inches to 5 inches (51 to 127 mm). |
| | | Area: 1.5 to 5 square feet (0.14 to 0.47 square meters) per stone. |
| | | Coverage: Varies. |
| | | Texture:Broad and relatively flat. |
| | | Color Range: Full color range, various shades of blues, browns, grays and greens. |
 | | BOULDERS |
| | | Carderock Landscape Boulders: Mica-schist quartzite boulders. |
| | | Weight: 300 to 5000 pounds (136 to 2268 kg). |
| | | Grade: |
| | | Color Range: Full color range, various shades of blues, browns, grays and greens. |
| | TUMBLED STONE |
| | | Carderock Tumbled Stone: Mica-schist quartzite smooth tumbled stone. |
| | | Size: Varies from 2 to 24 inches (51 to 610 mm) in diameter. |
| | | Texture: Smooth. |
| | | Color Range: Full color range, various shades of blues, browns, grays and greens. |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |