SUNSET STONE ARCAT SpecWizard
1. Configure SUNSET STONE - Manufactured Stone:
MANUFACTURED STONE
Ledge:
SELECT COLOR
-------
Alpine
Arapahoe
Bala
Beaver Creek
Black Forest
Blue Spruce
Cheyenne
Colorado Buff
Colorado Red
Country
Cumberland
Georgetown
Kentucky
Hanover
Kansas
Natural
Shenandoah
Telluride
Tuscany
Vail Valley
Wolf Creek
Cobble:
SELECT COLOR
-------
Alpine
Arapahoe
Bala
Beaver Creek
Black Forest
Blue Spruce
Brown
Charcoal
Cheyenne
Country
Dover
Georgetown
Hanover
Natural
Old World
Shenandoah
Sol Terra
Telluride
Tuscany
Vail Valley
Fieldstone:
SELECT COLOR
-------
Beaver Creek
Colorado Red
Cheyenne
Country
Cumberland
Georgetown
Kansas
Natural
Dover
Rustic Buff
Rustic Red
Sol Terra
Telluride
Tuscany
Vail Valley
Moss Rock:
SELECT COLOR
-------
Buff
Buff Ledge
Sienna
Sienna Ledge
River Rock:
SELECT COLOR
-------
Alberta
Arkansas
Rio Grande
Limestone:
SELECT COLOR
-------
Bala
Cheyenne
Georgetown
Kansas
Natural
Country
Telluride
Tuscany
Vail Valley
Stacked Stone:
SELECT COLOR
-------
Aspen
Mountain
Nantucket
Ponderosa
Slate
Gold Rundle
Cobble/Ledge:
SELECT COLOR
-------
Alpine
Arapahoe
Beaver Creek
Black Forest
Solterra
Cheyenne
Country
Georgetown
Hanover
Kentucky
Natural
Old World
Shenandoah
Telluride
Tuscany
Vail Valley
Ledge/Fieldstone:
SELECT COLOR
--------
Beaver Creek
Solterra
Cheyenne
Country
Cumberland
Georgetown
Kansas
Natural
Old World
Telluride
Tuscany
Vail Valley
TRIM STONES AND ACCESSORIES
Post and Wall Caps:
SELECT SHAPE
-------
Tapered
Flat
Color:
SELECT COLOR
-------
Brown
Gray
Natural
Red
Wainscot Caps:
SELECT COLOR
-------
Brown
Gray
Natural
Red
Keystones:
SELECT SIZE
-------
Large
Small
Color:
SELECT COLOR
-------
Brown
Gray
Natural
Red
Address Plaques:
SELECT COLOR
-------
Brown
Gray
Natural
Red
Trim Stones:
SELECT COLOR
-------
Brown
Gray
Natural
Red
Electrical and Light Plaques:
SELECT COLOR
-------
Color: To match specified stone
Color: _____________________
Hearthstones:
SELECT COLOR
-------
Brown
Gray
Natural
Red
MORTAR
Pre Mixed Mortar: Complying with ASTM C 270:
SELECT TYPE
-------
Type: N
Type: S
Type: M
Color: _______
Portland Cement: Complying with ASTM C 150:
Type: I
Color: _______
Mortar Aggregate: Sand; Complying with ASTM C 144, standard masonry type
Hydrated Lime: Complying with ASTM C 207:
Water: Clean and potable
Iron Oxide Pigments: ASTM C 979; Color_________________
RELATED MATERIALS
Wall Underlayment:
SELECT UNDERLAYMENT
-------
Asphalt Saturated Felt meeting or exceeding the requirements of ASTM D 226 Type I
Weather Resistant Barrier meeting the requirements of ICC-ES AC-38
Metal Flashing:
SELECT FLASHING
-------
0.032 inch aluminum sheet; ASTM B 209
24 gauge galvanized steel; ASTM A 653
16 oz/sq ft (5 kg/sm) copper sheet; ASTM B 370
Metal Lath:
SELECT TYPE
-------
Galvanized 2.5 lb. flat diamond mesh lath
Galvanized 3.4 lb 3/8 inch (10mm) expanded metal lath
SURFACE PREPARATION
Installations Over Open Studs
Installations Over Wood Substrates
Installations over Rigid Insulation Board
Installations over Metal Panels
Installations over Clean Untreated Masonry
Installations over Painted, Sealed or Dirty Masonry
2. When you are finished making selections:
Generate Spec:
Word
WP
or
RTF