Innovative Building Products, Inc. -

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF


Innovative Building Products, Inc.; IBP Glass Block Grid and GlassWalk SG Systems.
.
This section is based on the "IBP Glass Block Grid and the GlassWalk SG Systems" manufactured by Innovative Building Products, Inc., which is located at:
3024 Acme Brick Plaza
Fort Worth, TX 76109
Toll Free: (800) 932-2263
Phone: 817-332-4101
Fax: (817) 332-1406
Email: sweddle@ibpglassblock.com
Web Site: www.ibpglassblock.com
[ Click Here ] for additional information.
The IBP Glass Block Grid System allows you open up an area to pedestrian traffic without creating "dead space" below. Light passes through an IBP floor, so more natural light reaches the space underneath an important consideration for walkways and the colorful underfloor lighting can create a striking effect.
The IBP Glass Block Grid System sets real glass block in a precision engineered, custom-manufactured aluminum grid that allows both for building movement and for expansion/contraction of glass block and surrounding materials.
IBP now offers a floor system engineered for the next generation in structural glass: laminated units 1 inch thick. The heart of the GlassWalk structural glass floor system is the modular IBP aluminum frame. For most installations, IBP supplies two-ply laminated glass units: a top layer tempered for impact resistance and a heat-strengthened bottom layer, bonded with a clear resin interlayer. GlassWalk SG system is rated for glass units up to a 48 inches clear span with a 48 inches width (a full 16 SF area) or up to a 89 inches clear span in a 5 inch width.



Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]