| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Carfaro, Inc. - HANDRAILS AND RAILINGS: |
| | RAILINGS |
| | Railing Style: |
 | | | | Channelpipe |
| | | | Top Rail: 1 7/8 inch wide by 1 7/8 inch tall (48mm x 48mm) cylindrical profile. |
| | | | Bottom Rail: 1 1/2 inch wide by 1 1/2 inch tall (38mm x 38mm) square rail. |
| | | | Height Requirement: SELECT HEIGHT--------As specified by local codeAs noted in the Contract Drawings ________ inches (____mm). *Insert alternate height not less than required by local building code |
| | | | | Snap Cap |
 | | | | Classic |
| | | | Top Rail: 2 inch wide by 1 7/8 inch tall (51mm x 48mm) sculpted profile with a traditional wood railing appearance. |
| | | | Bottom Rail: 1 1/2 inch wide by 1 1/2 inch tall (38mm x 38mm) square rail. |
| | | | Height Requirement: |
| | | | | Snap Cap |
 | | | | Classic II |
| | | | Top Rail: 2 15/16 inch wide by 2 1/4 inch tall (75mm x 57mm) sculpted profile with a wide wood railing appearance. |
| | | | Bottom Rail: 2 1/2 inch wide by 1 3/4 inch tall (64mm x 44mm) coordinating sculpted rail. |
| | | | Height Requirement: SELECT HEIGHT--------As specified by local codeAs noted in the Contract Drawings ________ inches (____mm). *Insert alternate height not less than required by local building code |
 | | | | Classic III |
| | | | Top Rail: 3 inch wide by 2 1/4 inch tall (76mm x 64mm) sculpted profile with a wood railing appearance. |
| | | | Bottom Rail: 1 1/2 inch wide by 1 1/2 inch tall (38mm x 38mm) square rail. |
| | | | Height Requirement: SELECT HEIGHT--------As specified by local codeAs noted in the Contract Drawings ________ inches (____mm). *Insert alternate height not less than required by local building code |
 | | | | Colonial |
| | | | Top Rail: 2 1/4 inch wide by 1 7/8 inch tall (57mm x 48mm) colonial styled railing with a pitched profile and fluted sides. |
| | | | Bottom Rail: 2 1/4 inch wide by 1 1/2 inch tall (57mm x 38mm) coordinating colonial style rail. |
| | | | Height Requirement: SELECT HEIGHT--------As specified by local codeAs noted in the Contract Drawings ________ inches (____mm). *Insert alternate height not less than required by local building code |
 | | | | Coronado |
| | | | Top Rail: 3 inch wide by 2 9/16 inch tall (76mm x 65mm) railing with a round profile. |
| | | | Bottom Rail: 1 1/2 inch wide by 1 1/2 inch tall (38mm x 38mm) square rail. |
| | | | Height Requirement: SELECT HEIGHT--------As specified by local codeAs noted in the Contract Drawings ________ inches (____mm). *Insert alternate height not less than required by local building code |
 | | | | Laguna |
| | | | Top Rail: 2 5/8 inch wide by 1 1/2 inch tall (66mm x 38mm) railing with a short profile and rounded top. |
| | | | Bottom Rail: 1 1/2 inch wide by 1 1/2 inch tall (38mm x 38mm) square rail. |
| | | | Height Requirement: SELECT HEIGHT--------As specified by local codeAs noted in the Contract Drawings ________ inches (____mm). *Insert alternate height not less than required by local building code |
 | | | | Newport |
| | | | Top Rail: 2 1/4 inch wide by 4 inch tall (57mm x 102mm) railing with a tall profile and rounded top. |
| | | | Bottom Rail: 1 1/2 inch wide by 1 1/2 inch tall (38mm x 38mm) square rail. |
| | | | Height Requirement: SELECT HEIGHT--------As specified by local codeAs noted in the Contract Drawings ________ inches (____mm). *Insert alternate height not less than required by local building code |
 | | | | Standard |
| | | | Top Rail: 2 1/4 inch wide by 1 1/8 inch tall (57mm x 29mm) railing with a traditional wrought iron railing appearance. |
| | | | Bottom Rail: 1 1/2 inch wide by 1 1/2 inch tall (38mm x 38mm) square rail. |
| | | | Height Requirement: SELECT HEIGHT--------As specified by local codeAs noted in the Contract Drawings ________ inches (____mm). *Insert alternate height not less than required by local building code |
| | | | | Snap Cap |
 | | | | Traditional |
| | | | Top Rail: 2 1/4 inch wide by 1 7/8 inch tall (57mm x 48mm) railing with a highly decorative contour profile. |
| | | | Bottom Rail: 1 1/2 inch wide by 1 1/2 inch tall (38mm x 38mm) square rail. |
| | | | Height Requirement: SELECT HEIGHT--------As specified by local codeAs noted in the Contract Drawings ________ inches (____mm). *Insert alternate height not less than required by local building code |
| | | | | Snap Cap |
 | | | Stair and Ramp Railings: |
| | Pickets: |
 | | | Picket Style: |
| | Support Posts: |
| | | Post Size: |
 | | | | | 1 1/2 inch (38mm) square extruded aluminum line post |
 | | | | | 2 inch (51mm) square extruded aluminum end, line, thru or corner post |
 | | | | | 2 1/2 inch (64mm) square extruded aluminum end, line, thru or corner post with a |
 | | | | | 3 inch (76mm) square extruded aluminum end, line, thru or corner post with a |
 | | | | | 4 inch (102mm) square extruded aluminum end, line, thru or corner post with a |
| | FENCES |
| | Fence Style: |
 | | | | Two-Line Picket: Standard fence with upper and lower rails. Pickets extend through upper and lower rails. |
| | | | Rails: Two - 1 1/2 inch wide by 1 1/2 inch deep (38mm x 38mm) aluminum U-channel. |
| | | | Height Requirement: SELECT HEIGHT--------As specified by local codeAs noted in the Contract Drawings ________ inches (____mm). To be inserted. |
 | | | | Two-Line Flush Top: Standard fence with upper and lower rails. Flush top pickets extend through lower rails. |
| | | | Rails: Two - 1 1/2 inch wide by 1 1/2 inch deep (38mm x 38mm) aluminum U-channel. |
| | | | Height Requirement: SELECT HEIGHT--------As specified by local codeAs noted in the Contract Drawings ________ inches (____mm). To be inserted. |
 | | | | Three-Line Picket: Standard fence with two upper rails and one lower rail. Pickets extend through upper and lower rails. |
| | | | Rails: Three - 1 1/2 inch wide by 1 1/2 inch deep (38mm x 38mm) aluminum U-channel. |
| | | | Height Requirement: SELECT HEIGHT--------As specified by local codeAs noted in the Contract Drawings ________ inches (____mm). To be inserted. |
 | | | | Three-Line Flush Top: Standard fence with two upper rails and one lower rail. Flush top pickets extend through lower rails. |
| | | | Rails: Three - 1 1/2 inch wide by 1 1/2 inch deep (38mm x 38mm) aluminum U-channel. |
| | | | Height Requirement: SELECT HEIGHT--------As specified by local codeAs noted in the Contract Drawings ________ inches (____mm). To be inserted. |
 | | | | Four-Line Picket: Standard fence with two upper and lower rails. Pickets extend through upper and lower rails. |
| | | | Rails: Four - 1 1/2 inch wide by 1 1/2 inch deep (38mm x 38mm) aluminum U-channel. |
| | | | Height Requirement: SELECT HEIGHT--------As specified by local codeAs noted in the Contract Drawings ________ inches (____mm). To be inserted. |
 | | | | Four-Line Flush Top: Standard fence with two upper and lower rails. Flush top pickets extend through lower rails. |
| | | | Rails: Four - 1 1/2 inch wide by 1 1/2 inch deep (38mm x 38mm) aluminum U-channel. |
| | | | Height Requirement: SELECT HEIGHT--------As specified by local codeAs noted in the Contract Drawings ________ inches (____mm). To be inserted. |
| | Pickets: |
| | | Picket Style: |
| | | | | 3/4 inch (19mm) extruded square aluminum |
 | | | | | Finial Style: |
| | | | | Finial Material: |
| | | | | 3/4 inch (19mm) extruded square aluminum with stamped spear head - 4 inch (102mm) rise above rail. |
| | | | | 3/4 inch (19mm) extruded square aluminum with flat cap - 4 inch (102mm) rise above rail. |
| | Support Posts: |
| | | Post Size |
 | | | | | 2 1/2 inch (64mm) square extruded aluminum end, line, thru or corner post with a |
 | | | | | 3 inch (76mm) square extruded aluminum end, line, thru or corner post with a |
 | | | | | 4 inch (102mm) square extruded aluminum end, line, thru or corner post with a |
| | GATES |
| | Gate Style: |
| | | | Arch Top |
 | | | | | Drive Gate: Operable vehicle passage gate. |
 | | | | | Fixed Gate: Non-operable gate. |
 | | | | | Walk Gate: Operable foot passage gate. |
| | | | Height Requirement: SELECT HEIGHT--------As specified by local codeAs noted in the Contract Drawings ________ inches (____mm). To be inserted. |
| | | | Flat Top |
 | | | | | Drive Gate: Operable vehicle passage gate. |
 | | | | | Fixed Gate: Non-operable gate. |
 | | | | | Walk Gate: Operable foot passage gate. |
| | | | Height Requirement: |
 | | Gate Hardware: |
| | | Hinges: half-surface, spring return, pin and barrel hinges. |
| | | Magnetic Latch: Push down release magnetic latch. |
| | | Drop Bar: |
| | ACCESSORIES |
| | Specialty Panels: |
 | | | | Staggered Pickets with Ring Design |
 | | | | Staggered Pickets with Diamond Design |
 | | | | Continuous Ring Design |
 | | | | Continuous Diamond Design |
 | | | | Double Continuous Ring Design |
 | | | | Double Continuous Diamond Design |
 | | | | St. Croix Water Jet Design |
 | | | | Tobago Water Jet Design |
 | | | | Anguilla Water Jet Design |
| | | | Custom Water Jet Design |
| | Castings: |
 | | | | "H" Scroll Picket Casting |
 | | | | Iris Picket Casting |
 | | | | Daffodil Picket Casting |
 | | | | Chrysanthemum Picket Casting |
 | | | | Oak Full Casting |
 | | | | Rose Full Casting |
 | | | | "S" Scroll Full Casting |
 | | | | Bird of Paradise Full Casting |
| | Infill Panels: |
 | | | | Woven Wire Mesh |
 | | | | Press-Locked Aluminum Grating |
 | | READYRAILING |
| | Top Rail: Traditional Profile. |
| | Panels: |
| | | | 4 foot (1219mm) wide by 36 inch (914mm) tall horizontal railing panel |
| | | | 4 foot (1219mm) wide by 42 inch (1067mm) tall horizontal railing panel |
| | | | 6 foot (1829mm) wide by 36 inch (914mm) tall horizontal railing panel |
| | | | 6 foot (1829mm) wide by 42 inch (1067mm) tall horizontal railing panel |
| | | | 8 foot (2438mm) wide by 36 inch (914mm) tall horizontal railing panel |
| | | | 8 foot (2438mm) wide by 42 inch (1067mm) tall horizontal railing panel |
| | | | 5 foot (1524mm) wide by 36 inch (914mm) tall angled stair railing panel |
| | | | 5 foot (1524mm) wide by 42 inch (1067mm) tall angled stair railing panel |
| | Posts: |
| | | | End Post - Railing terminations |
| | | | In-Line Post - Connection of two segments of railing |
| | | | Corner Post - 90 degree angle change |
| | | | Blank Post - No attached sleeves |
| | | | Stair Post - 47 inch (1194mm) post for stair railing installation |
| | FINISHES |
| | | Finish Coating: Prepare, pre-treat, and apply coating to exposed metal surfaces to comply with manufacturer's written instructions. |
| | | Finish Type: |
| | | **NOTE**ReadyRailing only available in white and black. |
 | | | | Finish Color: |
| | | | | | Black |
| | | | | | White |
| | | | | | Brown |
| | | | | | Almond |
| | | | | | Tan |
| | | | | | Green |
| | | | | | Bronze |
| | | | | | Silver |
| | | | | | Custom Color Match: ___________. (to be inserted) |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |