| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Tuttle Railing Systems - HANDRAILS AND RAILINGS: |
| | COMMERCIAL RAILINGS |
 | | | Welded Stainless Steel Railing - TABCO 4000 |
| | | Pipe Material: |
| | | Pipe Size: |
| | | Finish: |
| | | Fittings and Flanges: Cast 300 alloy stainless steel |
| | | Fasteners: Stainless steel |
| | | Fabrication: |
| | | Installation: Mechanical field joints |
 | | | Welded Aluminum Railing - TABCO 3000 |
| | | Tube Material: Type 6063, 6005 or 6061 aluminum alloy |
| | | Pipe Size: |
| | | Finish: |
| | | Fittings and Flanges: Type 6063 or 6061 aluminum alloy. Cast # 214 aluminum alloy |
| | | Fasteners: Stainless steel |
| | | Fabrication: Continuous smooth welded joints. Horizontal rail design |
| | | Installation: Mechanical field joints |
 | | | Custom Glass Railing - TABCO 6000 |
| | | Tube or Pipe Material: Type 6063 or 6005 aluminum alloy, schedule 40 |
| | | Plate Material: Type 6063 aluminum alloy |
| | | Pipe Size: |
| | | Infill: |
| | | Glass: Polished three edges in color and opacity as indicated on drawings |
| | | Top Rrail: |
| | | Finish: |
 | | | Stainless Steel and Glass Railing - SIMO RAIL |
| | | Top Rail Material and Profile: |
| | | Plate Material: |
| | | Infill: |
| | | Finish: |
| | | Fasteners: Stainless steel |
 | | | Brass / Bronze Railings |
| | | Stainless Steel Cable Rail System - Sea Rail |
| | | Top Rail Material: Type 316 Schedule 40 extruded stainless steel pipe |
| | | Plate Material: 316 SS plate. Water jet cut to profile indicated. Full penetration welds filled and ground smooth |
| | | Finish: |
| | | Intermediate Cable: |
| | | Intermediate Rail: |
| | | Cable Fitting: Threaded swaged stainless steel. Invisiware by UltraTec or similar |
| | | Rod: Stainless steel cold head fittings |
| | | Grommets, bushings and washers: Synthetic material |
| | | Fasteners: Stainless steel |
| | | Clip Rail System |
| | | Pipe and Tube Material: |
| | | Pipe or Tube Size: |
| | | Finish: |
| | | | Square Clips: Type 304 two piece glass clips with neoprene grips |
| | | | Square Clips: Type 316 two piece glass clips with neoprene grips |
| | | | Half Oval Clips: Type 304 two piece glass clips with neoprene grips |
| | | | Half Oval Clips: Type 316 two piece glass clips with neoprene grips |
| | | Infill: |
| | | Fasteners: Stainless steel |
| | INDUSTRIAL WELDED RAILINGS |
 | | | Welded Stainless Steel Railing - TABCO 4000 |
| | | Pipe Material: |
| | | Pipe Size: |
| | | Finish: No. 4 - polished |
| | | Fittings and Flanges: Cast 300 stainless steel |
| | | Fasteners: Stainless steel |
| | | Installation: Mechanical field joints |
| | | Fabrication: Continuous smooth welded joints. Horizontal rail design |
| | | Installation: Mechanical field joints |
 | | | Welded Aluminum Railing - TABCO 3000 |
| | | Pipe Material: Type 6063, 6061 or 6005 aluminum alloy, schedule 40 or schedule 80 |
| | | Pipe Size: |
| | | Finish: |
| | | Fittings and Flanges: Type 6063 or 6061 aluminum alloy. Cast # 214 aluminum alloy |
| | | Fasteners: Stainless steel |
| | | Fabrication: Continuous smooth welded joints. Horizontal rail design |
| | | Installation: Mechanical field joints |
| | INDUSTRIAL MECHANICAL ALUMINUM HANDRAIL SYSTEMS |
 | | | Aluminum Railing - TABCO 1000 |
| | | Handrails shall be of mechanical construction unless noted otherwise |
| | | Rails shall be 1-1/2 inch (38 mm) Schedule 40, 6063-T6 alloy aluminum pipe |
| | | Posts shall be 2-1/4 inches by 1-1/4 inches (32 mm by 57 mm) 6063-T6 alloy aluminum tube |
| | | Fasteners shall be stainless steel |
| | | Kick plate shall be 1/8 in by 3/4 in by 4 in (3 mm by 19 mm by 102 mm) high aluminum channel or 1/4 in by 4 in (6 mm by 102 mm) high bar |
| | | Finish shall be M10C22A41 |
| | | Handrails shall be shipped sub-assembled |
 | | | Set Screw System - TABCO 8000 |
| | | Pipe Material: Type 6005, 6063 or 6061 alloy, schedule 40 or schedule 80 |
| | | Pipe Size: 1-1/2 inch (37 mm) diameter |
| | | Finish: |
| | | Fasteners: Type 304 stainless steel |
| | | Fabrication: Horizontal rail design. Two line to six line horizontal rails as indicated or required to meet code |
| | | Provide schedule 80 pipe material for posts where indicated or required to resist loading |
| | | Post spacing - 6 feet (1.8 m) maximum |
| | | Shop fabricated sections shall be assembled using mechanical construction with tang (expansion type) connectors |
| | | Provide toe boards where indicated or required to meet code |
| | | Installation: Fabricated sections shall be assembled using mechanical construction with expansion and tang (expansion type) connectors |
 | | | Pop Riveted System - TABCO 2500 |
| | | Pipe Material: Type 6005, 6063 or 6061 alloy, schedule 40 or schedule 80 |
| | | Pipe Size: 1-1/2 inch (37 mm) diameter |
| | | Finish: |
| | | Fittings and Flanges: Type 6063 or 6061 alloy. Cast # 214 aluminum alloy |
| | | Fasteners: Stainless steel |
| | | Post spacing - 6 feet (1.8 m) maximum |
| | | Provide toe boards where indicated or required to meet code |
| | | Installation: |
 | | | Machine Screw System - TABCO 9000 |
| | | Pipe Material: Type 6005, 6063 or 6061 alloy, schedule 40 or schedule 80 |
| | | Pipe Size: 1-1/2 inches (38 mm) |
| | | Finish: |
| | | Fasteners: Stainless steel |
| | | Fabrication: Horizontal rail design. Two line to six line horizontal rails as indicated or required to meet code |
| | | Provide schedule 80 pipe material where indicated or required to resist loading |
| | | Post spacing - 6 feet (1.8 m) maximum |
| | | Shop fabricated line and intermediate posts shall be assembled with fittings and mounting plates, capped and cut to length. |
| | | Provide toe boards where indicated or required to meet code |
| | | Field Installation: Rails shall be cut to length and attached to line and end posts with machine screws |
| | MATERIALS |
| | | Wall Bracket: TABCO Standard |
| | | Expansion Anchors: Stainless steel Kwik-Bolt or similar |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |