1. Configure AVCON, Inc. - ALUMINUM HANDRAILS AND RAILINGS:
Majestic Series aluminum railings
Admiral Style:
Admiral II
Admiral III
Admiral IV
Homestead Style with vertical balusters:
Homestead II
Homestead III
Homestead IV
Homestead V
Commander Style with selected infill:
Commander II
Commander III
Commander IV
Commander V
Commander VI
Commander VII
Commander VIII
Custom Style:
Glass Infill Panel: 5/16 inch (8 mm)
Opacity
Tint
Solid Metal Infill Panel
Perforated Metal Infill Panel
Solid Phenolic Resin Panel
Retro Circle pattern
Homestead Fancy Design
Top Rail: Provide the top rail in profile indicated for rail design selected
Profile:
R346
R460
R560
R640
R720
R758
Mounting: provide manufacturer's mounting hardware for condition required to achieve structural performance and architectural requirements.
HO612 - Surface
HO419 - Surface/Slab Cover
HO604 - Fascia Mount
HO749 - Fascia Heavy Duty
Wall mount brackets
FINISHES
Standard Performance Coating: Tiger Drylac Series 49
Color:
High Performance Coating. Tiger Drylac Series 38
Color:
Clear Top Coat: Tiger Drylac series 44 Anti-Graffiti top coat
  2. When you are finished making selections:
  Generate Spec: Word     WP   or   RTF