1. Configure INPRO CORPORATION - 1st PRODUCT:
VANITY TOPS
Prism Solid Surface Lavatory Tops:
Edge Type:
Edge Treatment:
Backsplash:
Front Apron:
Sink Mounting:
Sink:
SHOWER AND TUB SURROUNDS
Shower Surrounds:
32 inch x 32 inch Square Shower:
Door and shower receptor are not included
Panels: back, right, and left wall panels
36 inch x 36 inch Square Shower:
Door and shower receptor are not included
Panels: back, right, and left wall panels
32 inch x 48 inch One-Piece Back Wall Rectangular Shower
Door and shower receptor are not included
Panels: back, right, and left wall panels
36 inch x 48 inch One-Piece Back Wall Rectangular Shower:
Door and shower receptor are not included
Panels: back, right, and left wall panels
42 inch x 48 inch One-Piece Back Wall Rectangular Shower:
Door and shower receptor are not included
Panels: back, right, and left wall panels
32 inch x 60 inch Two-Piece Back Wall Rectangular Shower:
Door and shower receptor are not included
Panels: back, right, and left wall panels
36 inch x 60 inch Two-Piece Back Wall Rectangular Shower:
Door and shower receptor are not included
Panels: back, right, and left wall panels
36 inch Double Threshold Shower:
Door and shower receptor are not included
Panels: back wall panels
36 inch x 36 inch Neo-angle Shower:
Doors and shower receptor are not included
Panels: back wall panels
42 inch x 42 inch Neo-angle Shower:
Doors and shower receptor are not included
Panels: back wall panels
Wall Height:
Shower and Tub Surround Accessories:
Corner Molding: U-shaped corner molding, 15/32 inch (12.5mm) from corner x 3/8 inch (10mm) thick x 96 inch (2438mm) h
Batten Strip: Rectangular strip with beveled edges, 2 1/2 inch x 1/4 inch x 96 inch h (64mm x 6mm x 2438mm)
COUNTERTOPS AND SINKS
Prism Solid Surface Sinks:
Concord:
Hampton:
Chelsea - PKSCD / PKSCU:
Oxford - PKSOD / PSOU:
Newport - PKSND / PKSNU:
Crawford - PKSWD / PKSWU:
Prism Solid Surface Counter Tops:
Edge Type:
Edge Treatment:
Backsplash:
Front Apron:
Sink Mounting:
WALL PANELS / SHEET STOCK
Prism Wall cladding/wainscoting
Wall Panel Accessories:
Corner Molding: 3/4 inch x 3/4 inch x 1/4 inch x 96 inch (19mm x 19mm x 6mm x 2438mm)
Batten Strip: 2 1/4 inch x 1/4 inch x 96 inch (57mm x 6mm x 2438mm)
Perimeter Trim, 2 1/4 inch x 1/4 inch x 96 inch (57mm x 6mm x 2438mm)
Solid Surface Bonding Adhesive: 9.8 ounce (278 g)
Adhesive Cartridge Dispenser
Adhesive Mixing Tips
Silicone Sealant
WINDOW SILLS
Prism Solid Surface Window Sills:
Window Sill Accessories:
Solid Surface Bonding Adhesive: 9.8 ounce (278 g)
Adhesive Cartridge Dispenser
Adhesive Mixing Tips
Silicone Sealant
CUSTOM FABRICATIONS
Tub and shower walls: Provide Tub and Shower Walls from 1/4 inch (6mm), panels of PRISM Solid Surface
Wall cladding/wainscoting: Provide wall cladding/wainscoting from 1/4", panels of PRISM Solid Surface
Bumper rails:
Laboratory countertops:
Edge Treatment:
Reception areas/nurses' stations:
Edge Treatment:
Table Tops:
Edge Treatment:
Bar Tops:
Edge Treatment:
Cold Cafeteria Surfaces:
Edge Treatment:
Hot Cafeteria Surfaces:
Edge Treatment:
Cove Backsplash: Provide cove backsplash from 1/2 inch (13mm) or 1/4 inch (6mm) PRISM Solid Surface
Colored Inlays: Provide colored inlays that have a maximum groove depth of 1/8 inch (3mm)
Accessories:
Corner Molding: 3/4 inch x 3/4 inch x 1/4 inch x 96 inch (19mm x 19mm x 6mm x 2438mm)
Batten Strip: 2 1/4 inch x 1/4 inch x 96 inch (57mm x 6mm x 2438mm)
Perimeter Trim, 2 1/4 inch x 1/4 inch x 96 inch (57mm x 6mm x 2438mm)
Solid Surface Bonding Adhesive: 9.8 ounce (278 g)
Adhesive Cartridge Dispenser
Adhesive Mixing Tips
Silicone Sealant
FINISHES
Colors: Provide surfaces in colors as follows:
  2. When you are finished making selections:
  Generate Spec: Word     WP   or   RTF