 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | FOR DENSE CAST-CONCRETE, PRECAST CONCRETE, STUCCO, SANDSTONE, ADOBE, SLATE AND SIMILAR SURFACES |
 | | | Penetrating Sealer - OKON S-20 |
| | | | VOC Compliant in SCAQMD: < 100 g/L |
| | | | Depth of Penetration: =3/8 inch (9.5 mm) |
| | | | Specific Gravity: 1.01 |
| | | | Breathable: Yes - ASTM 1653 |
| | | | Viscosity: < 50 CPS |
| | | | Paintable: Yes - ASTM D3359 |
| | | | Flash Point: 200 degrees F (93 degrees C) |
| | FOR DENSE CAST-CONCRETE, PRECAST CONCRETE, STUCCO, SANDSTONE, ADOBE, SLATE AND SIMILAR SURFACES FOR GOVERNMENT SPECIFICATIONS AND HIGHWAY WORK (RESISTS SALT, CHEMICALS AND HOT TIRE PICKUP) |
 | | | Penetrating Sealers - OKON S-40 |
| | | | VOC Compliant in SCAQMD: < 100 g/L |
| | | | Depth of Penetration: =3/8 inch (9.5 mm) |
| | | | Specific Gravity: 1.01 |
| | | | Breathable: Yes - ASTM 1653 |
| | | | Viscosity: < 50 CPS |
| | | | Paintable: Yes - ASTM D3359 |
| | | | Flash Point: 200 degrees F (93 degrees C) |
| | | | Resistance to UV: Excellent Accelerated weathering 1500 hours - No change |
| | | | Abrasion Resistance: Excellent |
| | | | Properties of the Oligomeric Silane/Siloxane Treated Concrete: |
| | | | | The water repellent shall have been evaluated in accordance with the National Cooperative Highway Research Program, Report No. 244 |
| | | | | | Reduction in Water Absorption: 80 percent |
| | | | | | Water Vapor Transmission: 121 percent |
| | | | | | Reduction in Chloride Ion Intrusion: 83 percent |
| | | | | | Water Permeance (S-40. dilute 9:1): ASTM E514: passes Mortar 90 percent reduction in water penetration compared to unsealed surface; Brick - 100 percent reduction |
| | | | | | The penetrating water repellent will not form a vapor barrier |
| | | | | | The penetrating water repellent will not have film-forming capability |
| | | | | | The penetrating water repellent will not change the color, appearance, or surface texture of the treated surface |
| | | | | ASTM E514 Standard Test Method for Water Penetration and Leakage through Masonry tested on like substrate |
| | | | | Reduction in absorption - SS-W-110c =88 percent |