| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Specialty Construction Brands Inc. - Mold Resistant Sealer: |
| SECTION INCLUDES: |
| | Mold Resistant Sealer for application on concealed or enclosed surfaces or surface of: |
| | | Framing construction material including trusses, studs and blocking |
| | | | Sheathing, plywood, oriented strand board (OSB) and other similar materials |
| | | | Gypsum wallboard, plaster, cement backer board and other similar materials |
| | | | Concrete block and concrete |
| | Mold Resistant Sealer for application on exposed surfaces of surface of: |
| | | | Framing construction material including trusses, studs and blocking |
| | | | Plywood, oriented strand board (OSB) and other similar materials |
| | | | Gypsum wallboard, plaster, cement backer board and other similar materials |
| | | | Concrete block and concrete |
| RELATED SECTIONS: |
| | Section 04810 - Unit Masonry Assemblies |
| | Section 06112 - Framing and Sheathing |
| | Section 06173 - Wood Trusses |
| | Section 07900 - Joint Sealant |
| | Section 09210 - Gypsum Plaster |
| | Section 09260 - Gypsum Board Assemblies |
| | Section 09900 - Paints and Coatings |
| MATERIALS: |
 | | Mold Resistant Coating: Foster ®42-42TM Mold Resistant Sealer. Specially formulated with EPA registered fungistatic a | | | Color: Red Foster(42-42TM) |
| | | Properties |
| | | | Average Weight as tested in conformance to ASTM D 1475: 8.5 lbs/gallon (1.02 kg/l) |
| | | | Average Non-Volatile as tested in conformance to ASTM D 2369: 16 percent by weight, 14 percent by volume |
| | | | Service Temperature Limits (FSTM 70): Temperature at coated surface minus 20 degrees F to 180 degrees F (minus 29 degrees C to 82 degrees C) |
| | | | Safety: Wet Flammability as tested in conformance to ASTM D 92; No flash to boiling, 210 degrees F (99 degrees C) |
| | | | Surface Burning Characteristics as tested in conformance to ASTM E 84 |
| | **NOTE: The Flame spread may vary at different product thicknesses and/or when applied over other surfaces |
| | | | | | | Flame Spread: 0 |
| | | | | | | Smoke Developed: 5 |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |
|