| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Hunter Panels VENTILATED NAILBASE INSULATION PANELS: |
| PANEL CONSTRUCTION |
| | Polyisocyanurate foam insulation with a compressive strength of: |
| | | | Grade: |
| | Multiple top layer substrate shall conform to PS2 & Shall be as follows: |
| | | | | OSB with a thickness of: |
| | | | | | Type: |
| | | | | | Thickness: |
| | | | | CDX Plywood |
| | | | | | Type: |
| | | | | | Thickness: |
| | | Wood spacers shall be solid wood. Other materials such as woodfiber, EPS, or strips of foam will not be acceptable. |
| | | Airspace Thickness: |
| PANEL TYPES |
 | | Cool-Vent panels shall be 4 x 8 feet, with an air space consisting of a minimum 1 inch (25.4 mm) |
| | an overall thickness, R-value, and flute spanability as follows: |
| | | | Thickness 2.5 inches (64 mm), R Value 6.0, flute spanability 2-5/8 inches (67 mm). |
| | | | Thickness 2.8 inches (71 mm), R Value 7.8, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 3.0 inches (76 mm), R Value 9.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 3.3 inches (81 mm), R Value 10.9, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 3.5 inches (89 mm), R Value 12.1, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 3.8 inches (96 mm), R Value 14.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.0 inches (102 mm), R Value 15.3, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.3 inches (108 mm), R Value 17.2, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.5 inches (114 mm), R Value 18.5, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.8 inches (120 mm), R Value 20.4, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.0 inches (127 mm), R Value 21.7 flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.3 inches (133 mm), R Value 23.7, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.5 inches (140 mm), R Value 25.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.8 inches (146 mm), R Value 26.9, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.0 inches (152 mm), R Value 28.1, flute spanability 4-3/8 inches (111.13 mm). |
 | | Cool-Vent panels: 4 feet by 8 feet (1220 mm by 2440 mm) with multiple top layer substraight of 5/8 inch (15.9 mm) OSB or CDX and | | airspace of 1 inch (25 mm). Panel shall have an overall thickness, R-value, and flute spanability as follows: |
| | | | | Thickness 2.6 inches (66 mm), R Value 6.0, flute spanability 2-5/8 inches (67 mm). |
| | | | Thickness 2.9 inches (74 mm), R Value 7.8, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 3.1 inches (79 mm), R Value 9.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 3.4 inches (86 mm), R Value 10.9, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 3.6 inches (91 mm), R Value 12.1, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 3.9 inches (99 mm), R Value 14.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.1 inches (104 mm), R Value 15.3, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.3 inches (109 mm), R Value 17.2, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.6 inches (118 mm), R Value 18.5, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.9 inches (124 mm), R Value 20.4, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.1 inches (130 mm), R Value 21.7, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.4 inches (137 mm), R Value 23.7, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.6 inches (142 mm), R Value 25.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.9 inches (150 mm), R Value 26.9, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.1 inches (155 mm), R Value 28.1, flute spanability 4-3/8 inches (111.13 mm). |
 | | Cool-Vent panels: 4 feet by 8 feet (1220 mm by 2440 mm) with multiple top layer substraight of 3/4 inch (19 mm) CDX and a vented | | of 1 inch (25 mm). Panel shall have an overall thickness, R-value, and flute spanability as follows: |
| | | | | Thickness 2.7 inches (69 mm), R Value 6.0, flute spanability 2-5/8 inches (67 mm). |
| | | | Thickness 3.0 inches (76 mm), R Value 7.8, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 3.2 inches (81 mm), R Value 9.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 3.5 inches (89 mm), R Value 10.9, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 3.7 inches (94 mm), R Value 12.1, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.0 inches (102 mm), R Value 14.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.2 inches (107 mm), R Value 15.3, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.5 inches (114 mm), R Value 17.2, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.7 inches (119 mm), R Value 18.5, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.0 inches (127 mm), R Value 20.4, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.2 inches (132 mm), R Value 21.7, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.5 inches (140 mm), R Value 23.7, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.7 inches (145 mm), R Value 25.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.0 inches (152 mm), R Value 26.9, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.2 inches (158 mm), R Value 28.1, flute spanability 4-3/8 inches (111.13 mm). |
 | | Cool-Vent panels: 4 feet by 8 feet (1220 mm by 2440 mm) with multiple top layer substraight of 7/16 inch (11.1 mm) OSB and a ven | | airspace of 1.5 inches (38 mm). Panel shall have an overall thickness, R-value, and flute spanability as follows: |
| | | | | Thickness 3.0 inches (76 mm), R Value 6.0, flute spanability 2-5/8 inches (67 mm). |
| | | | Thickness 3.3 inches (81 mm), R Value 7.8, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 3.5 inches (89 mm), R Value 9.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 3.8 inches (94 mm), R Value 10.9, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.0 inches (102 mm), R Value 12.1, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.3 inches (107 mm), R Value 14.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.5 inches (114 mm), R Value 15.3, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.8 inches (119 mm), R Value 17.2, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.0 inches (127 mm), R Value 18.5, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.3 inches (132 mm), R Value 20.4, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.5 inches (140 mm), R Value 21.7, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.8 inches (145 mm), R Value 23.7, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.0 inches (152 mm), R Value 25.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.3 inches (158 mm), R Value 26.9, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.5 inches (165 mm), R Value 28.1, flute spanability 4-3/8 inches (111.13 mm). |
 | | Cool-Vent panels: 4 feet by 8 feet (1220 mm by 2440 mm) with multiple top layer substraight of 5/8 inch (15.9 mm) OSB or CDX and | | airspace of 1.5 inches (38 mm). Panel shall have an overall thickness, R-value, and flute spanability as follows: |
| | | | | Thickness 3.1 inches (79 mm), R Value 6.0, flute spanability 2-5/8 inches (67 mm). |
| | | | Thickness 3.4 inches (84 mm), R Value 7.8, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 3.6 inches (91 mm), R Value 9.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 3.9 inches (97 mm), R Value 10.9, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.1 inches (104 mm), R Value 12.1, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.4 inches (109 mm), R Value 14.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.6 inches (117 mm), R Value 15.3, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.9 inches (122 mm), R Value 17.2, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.1 inches (130 mm), R Value 18.5, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.4 inches (135 mm), R Value 20.4, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.6 inches (142 mm), R Value 21.7, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.9 inches (147 mm), R Value 23.7, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.1 inches (155 mm), R Value 25.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.4 inches (160 mm), R Value 26.9, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.6 inches (168 mm), R Value 28.1, flute spanability 4-3/8 inches (111.13 mm). |
 | | Cool-Vent panels: 4 feet by 8 feet (1220 mm by 2440 mm) with multiple top layer substraight of 3/4 inch (19.1 mm) CDX and a vent | | airspace of 1.5 inches (38 mm). Panel shall have an overall thickness, R-value, and flute spanability as follows: |
| | | | | Thickness 3.2 inches (81 mm), R Value 6.0, flute spanability 2-5/8 inches (67 mm). |
| | | | Thickness 3.5 inches (86 mm), R Value 7.8, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 3.7 inches (94 mm), R Value 9.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.0 inches (99 mm), R Value 10.9, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.2 inches (107 mm), R Value 12.1, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.5 inches (112 mm), R Value 14.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.7 inches (119 mm), R Value 15.3, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.0 inches (124 mm), R Value 17.2, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.2 inches (132 mm), R Value 18.5, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.5 inches (137 mm), R Value 20.4, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.7 inches (145 mm), R Value 21.7, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.0 inches (150 mm), R Value 23.7, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.2 inches (157 mm), R Value 25.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.5 inches (163 mm), R Value 26.9, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.7 inches (170 mm), R Value 28.1, flute spanability 4-3/8 inches (111.13 mm). |
 | | Cool-Vent panels: 4 feet by 8 feet (1220 mm by 2440 mm) with multiple top layer substraight of 7/16 inch (11.1 mm) OSB and a ven | | airspace of 2 inches (51 mm). Panel shall have an overall thickness, R-value, and flute spanability as follows: |
| | | | | Thickness 3.5 inches (89 mm), R Value 6.0, flute spanability 2-5/8 inches (67 mm). |
| | | | Thickness 3.8 inches (99 mm), R Value 7.8, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.0 inches (102 mm), R Value 9.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.3 inches (107 mm), R Value 10.9, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.5 inches (114 mm), R Value 12.1, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.8 inches (119 mm), R Value 14.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.0 inches (127 mm), R Value 15.3, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.3 inches (132 mm), R Value 17.2, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.5 inches (140 mm), R Value 18.5, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.8 inches (145 mm), R Value 20.4, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.0 inches (152 mm), R Value 21.7, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.3 inches (157 mm), R Value 23.7, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.5 inches (165 mm), R Value 25.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.8 inches (170 mm), R Value 26.9, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 7.0 inches (178 mm), R Value 28.1, flute spanability 4-3/8 inches (111.13 mm). |
 | | Cool-Vent panels: 4 feet by 8 feet (1220 mm by 2440 mm) with multiple top layer substraight of 5/8 inch (15.9 mm) OSB or CDX and | | airspace of 2 inches (51 mm). Panel shall have an overall thickness, R-value, and flute spanability as follows: |
| | | | | Thickness 3.6 inches (91 mm), R Value 6.0, flute spanability 2-5/8 inches (67 mm). |
| | | | Thickness 3.9 inches (97 mm), R Value 7.8, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.1 inches (104 mm), R Value 9.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.4 inches (109 mm), R Value 10.9, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.6 inches (117 mm), R Value 12.1, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.9 inches (122 mm), R Value 14.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.1 inches (130 mm), R Value 15.3, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.4 inches (135 mm), R Value 17.2, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.6 inches (142 mm), R Value 18.5, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.9 inches (147 mm), R Value 20.4, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.1 inches (155 mm), R Value 21.7, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.4 inches (160 mm), R Value 23.7, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.6 inches (168 mm), R Value 25.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.9 inches (173 mm), R Value 26.9, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 7.1 inches (180 mm), R Value 28.1, flute spanability 4-3/8 inches (111.13 mm). |
 | | Cool-Vent panels: 4 feet by 8 feet (1220 mm by 2440 mm) with multiple top layer substraight of 3/4 inch (19.1 mm) CDX and a vent | | airspace of 2 inches (51 mm). Panel shall have an overall thickness, R-value, and flute spanability as follows: |
| | | | | Thickness 3.7 inches (94 mm), R Value 6.0, flute spanability 2-5/8 inches (67 mm). |
| | | | Thickness 4.0 inches (99 mm), R Value 7.8, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.2 inches (107 mm), R Value 9.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.5 inches (112 mm), R Value 10.9, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 4.7 inches (119 mm), R Value 12.1, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.0 inches (124 mm), R Value 14.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.2 inches (132 mm), R Value 15.3, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.5 inches (137 mm), R Value 17.2, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 5.7 inches (144 mm), R Value 18.5, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.0 inches (150 mm), R Value 20.4, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.2 inches (157 mm), R Value 21.7, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.5 inches (163 mm), R Value 23.7, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 6.7 inches (170 mm), R Value 25.0, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 7.0 inches (175 mm), R Value 26.9, flute spanability 4-3/8 inches (111.13 mm). |
| | | | Thickness 7.2 inches (183 mm), R Value 28.1, flute spanability 4-3/8 inches (111.13 mm). |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |