Steelcraft, Div. of IR Security Technologies -
START HERE
The SpecWizard concept is simple as 1, 2, 3:
1. Select products on the right
by checking check boxes
2. Configure the products
by selecting options
3. Generate Spec
in Word, WP or RTF
[ 08110 | 08 11 13 ]
Steelcraft, Div. Of IR Security Technologies, steel doors, frames, and transom panels.
This section is based on the products of Steelcraft, Div. Of IR Security Technologies, which is located at:
9017 Blue Ash Road
Cincinnati, OH 45242
Tel: (513) 766-4300
Toll Free: (800) 243-9780
Fax: (513) 745-6657
E-Mail: al_urbaniak@irco.com
Web: www.steelcraft.com
[ Click Here ] for additional product data
Steelcraft flush steel doors, steel stiffened doors, embossed doors, stainable wood grain steel doors, tornado doors, and hurricane doors are available for numerous applications. Fire rated doors and frames have been tested and listed to meet 20 minute to 3 hour fire code ratings. Frames have been designed to be used in masonry, steel stud, wood frame, or existing wall construction. Architectural stick system components can be used to create and design window wall or store front wall systems. In addition to providing the industry's highest quality doors, frames and components, Steelcraft has the widest selection of sizes, styles and designs to complement virtually any architectural or aesthetic requirement.
Research Building Product info:
[ ARCAT.com ]
[ Comments? ]
[ What would make SpecWizard better? ]