1. Configure Hurd Windows & Doors - APPLICATIONS/SCOPE:
Sliding Patio Doors:
Aluminum Clad Classic Sliding Patio Doors:
Wood Sliding Patio Doors:
Jamb:
Security foot bolt:
Extension Jambs:
Extruded aluminum drip cap.
Height:
Insect Screen:
French Sliding Patio Door:
Aluminum Clad Classic French Sliding Patio Doors:
Wood French Sliding Patio Doors:
Jamb:
Security foot bolt:
Extension Jambs:
Extruded aluminum drip cap.
Height:
Insect Screen:
Inswing Patio Door:
Aluminum Clad Energy Saver Inswing Patio Doors:
Wood Inswing Patio Doors:
Bottom Rail Profile:
Note: Three point locking lever is standard on all heights - Clad. Three point locking lever hardware is standard on 86 inches (2184 mm)
and 96 inches (2438 mm) heights - Wood.
Three point locking lever.
Note: Single point locking lever hardware is standard on retro 82 inches (2083 mm) heights. Wood
Single point locking lever hardware.
Extension Jambs:
Extruded drip cap.
Height:
Insect Screen:
Storm/Screen Door: Hinged aluminum storm/screen door.
Inswing French Patio Door:
Aluminum Clad Energy Saver Inswing French Patio Doors:
Wood Inswing French Patio Doors:
Bottom Rail Profile:
Note: Three point locking lever is standard on all heights - Clad. Three point locking lever hardware is standard on 86 inches (2184 mm)
and 96 inches (2438 mm) heights - Wood.
Three point locking lever.
Note: Single point locking lever hardware is standard on retro 82 inches (2083 mm) heights. Wood
Single point locking lever hardware.
Extension jambs:
Extruded aluminum drip cap.
Height:
Insect Screen:
Storm/Screen Door: Hinged aluminum storm/screen door.
Outswing Patio Door:
Aluminum Clad Energy Saver Outswing Patio Doors:
Wood Outswing Patio Doors:
Bottom Rail Profile:
Note: Three point locking lever is standard on all heights - Clad. Three point locking lever hardware is standard on 86 inches (2184 mm)
and 96 inches (2438 mm) heights - Wood.
Three point locking lever.
Note: Single point locking lever hardware is standard on retro 82 inches (2083 mm) heights. Wood
Single point locking lever hardware.
Extension jambs:
Extruded aluminum drip cap.
Height:
Insect Screen:
Outswing French Patio Door:
Aluminum Clad Energy Saver Outswing French Patio Doors:
Wood Outswing Patio Doors:
Bottom Rail Profile:
Note: Three point locking lever is standard on all heights - Clad. Three point locking lever hardware is standard on 86 inches (2184 mm)
and 96 inches (2438 mm) heights - Wood.
Three point locking lever.
Note: Single point locking lever hardware is standard on retro 82 inches (2083 mm) heights. Wood
Single point locking lever hardware.
Extension jambs:
Extruded aluminum drip cap.
Height:
Insect Screen:
 GLAZING
Factory-Glazed Fabrication: Comply with requirements of Section
Safety Glass: Provide laminated and tempered products complying with testing requirements in 16 CFR 1201,
for Category II materials
Insulated Glass:
Low E Insulated Glass:
Clear Climate Control
Clear Sun Blocker Glass
Clear Super Sun Blocker
Clear ClimaGuard SPF
Grill Type:
Interior removable wood with Queen Anne design:
Interior removable wood with Rectangular design:
Interior removable wood with custom design. Refer to drawings:
Within airspace of insulated glass units with Queen Anne design:
Within airspace of insulated glass units with Rectangular design:
Within airspace of insulated glass units with custom design. Refer to drawings:
Note: The Following three Not available in Clad or Wood Sliding Patio Door.
Hurd Divided Lite (HDL) combination of applied wood interior grille, spacer within airspace of insulated glass units,
with applied exterior grille, Queen Anne design:
Hurd Divided Lite (HDL) combination of applied wood interior grille, spacer within of insulated glass units, with applied exterior grille,
Rectangular design.:
Hurd Divided Lite (HDL) combination of applied wood interior grille, spacer within airspace of insulated glass units,
with applied exterior grille, Custom design. Refer to drawings:
Grille Muntin Airspace Profile: Contour, 11/16 inch (17.5 mm) width:
Grille Muntin Airspace Profile: Contour, 1 inch (25.4 mm) width:
Grille Muntin Airspace Profile: Flat (rectangular). 5/8 inch (16mm):
Grille Muntin Profile: Traditional, 5/8 inch (16 mm):
Grille Muntin Profile: Regal, 1 inch (25 mm):
Grille Muntin Profile: Super Regal, 1-1/4 inches (32 mm):
Grille HDL Muntin Profile: Traditional, 5/8 inch (16 mm):
Grille HDL Muntin Profile: Regal, 1 inch (25 mm):
Grille HDL Muntin Profile: Super Regal, 1-1/4 inches (32 mm):
Note: The Following Only available for Clad units.
Grille HDL Muntin Profile: Putty, 1 inch (25 mm):
 CONSTRUCTION
Interior: Solid wood species.
Exterior Surface:
Trim Profile:
Brick Mould or Casing: Aluminum exterior clad brick mould or casing.
Brick Mould or Casing: Wood exterior brick mould or casing.
 FINISH
Interior Finish:
Standard Cladding Finish: AAMA 2603.
Standard Special Cladding Finish: AAMA 2603.
Optional Special Cladding Finish: AAMA 2605.
Standard Anodized Finish: AAMA 611.
Optional Anodized Finish: AAMA 611.
 HARDWARE
Locking Hardware: Steel exterior handle.
Handle Hardware: Interior Oak straight wood handle.
Locking Hardware: Upgrade Handle.
Locking Hardware: Elite C Handle Upgrade Handle.
Hinges:
Locking Hardware:
Provide single-point locking hardware:
Provide three-point locking hardware:
Finish:
  2. When you are finished making selections:
  Generate Spec: Word     WP   or   RTF