Mirage -Retractable Screens ARCAT SpecWizard
1. Configure Mirage -Retractable Screens - RETRACTABLE SCREEN SYSTEMS:
MANUAL RETRACTABLE SCREEN SYSTEMS
Retractable Doors Screens - Mirage Screen Systems:
Door Screens:
SELECT TYPE
-------
18/14 Charcoal Fiberglass Mesh
18/14 Grey Fiberglass Mesh
Super Screen (Polyester) Mesh
Optional Features:
Speed Reducer: Slows the speed at which the screen can retract and significantly reduces screen recoil
Thermal Reinforcement: Thermal reinforced screen edges for added tear protection
Bumper Stripping: Reduces screen recoil and protects small fingers from being accidentally pinched
Loop Lock to lock single or double doors
Slide Bolt: Provided to hold inactive side of a double screen door in place
Door Restrictor: Hold open device for normal door in screened opening
Decorative decal as selected by the Architect for mesh visibility
Finish:
Powder Coat: Complying with to AAMA 2604 weathering specification
Standard Color:
SELECT COLOR
-------
Polar White
Linen Cream
Sandlewood
Slate Gray
Tudor Brown
Midnight Black
Rideau Brown
Designer Color: Diamond Series:
SELECT COLOR
-------
Furniture White
Almond
Sable
Oyster Grey
Wicker
Railing Beige
Ex Pebble Grey
Mocha
Lt. Bronze Metallic
Metallic Silver
Ansi 70 Grey
Ansi 49 Grey
Slate Blue
Legal Blue
Telco Green
Arcadia Green
Ivy Green
Seafoam Green
Fence Green
Gloss Green
Hartford Green
Evergreen
Seal Beach Green
Monarch Gold
Pennywise
Autumn Leaf
Tile Red
Sundried Tomato
Burgundy
Mohogany
Metro Brown
Gloss Brown
Dk Bronze Metallic
Charcoal
Custom Color: As selected by the Architect
Retractable Window Screens: Mirage Retractable Screen Systems:
Screens:
SELECT TYPE
-------
18/14 Charcoal Fiberglass Mesh
18/14 Grey Fiberglass Mesh
20/30 Charcoal Sunscreen Mesh
20/30 Grey Sunscreen
Super Screen (Polyester) Mesh
Optional Features:
Speed Reducer: Slows the speed at which the screen can retract and significantly reduces screen recoil
Thermal Reinforcement: Thermal reinforced screen edges for added tear protection
Bumper Stripping: Reduces screen recoil and protects small fingers from being accidentally pinched
Loop Lock to lock single or double doors
Finish:
Powder Coat: Complying with to AAMA 2603-02 weathering specifications
Standard Colors:
SELECT COLOR
-------
Polar White
Linen Cream
Sandlewood
Slate Gray
Tudor Brown
Midnight Black
Rideau Brown
Designer Color - Diamond Series:
SELECT COLOR
-------
Furniture White
Almond
Sable
Oyster Grey
Wicker
Railing Beige
Ex Pebble Grey
Mocha
Lt. Bronze Metallic
Metallic Silver
Ansi 70 Grey
Ansi 49 Grey
Slate Blue
Legal Blue
Telco Green
Arcadia Green
Ivy Green
Seafoam Green
Fence Green
Gloss Green
Hartford Green
Evergreen
Seal Beach Green
Monarch Gold
Pennywise
Autumn Leaf
Tile Red
Sundried Tomato
Burgundy
Mohogany
Metro Brown
Gloss Brown
Dk Bronze Metallic
Charcoal
Custom Color: As selected by the Architect
MOTORIZED RETRACTABLE SCREEN SYSTEMS
Motorized Screen System:
Optional Features:
Soliris 24 Volt Sun and Wind Sensor or equivalent
Eolis 24 Volt Wind Sensor or equivalent
Chronis RTS Timer or equivalent
Finish:
Powder Coat: Complying with to AAMA 2603-02 weathering specifications
Standard Colors:
SELECT COLOR
-------
White
Bronze
Ivory
Designer Color - Diamond Series:
SELECT COLOR
-------
Saddle
Night Sky
Seashore
Terra
River Rock
Speckled Oak
Fruitwood
Mocha
Evergreen
Custom Color: As selected by the Architect
Screen Material: Fiberglass screening woven from permanent glass yarn coated with a protective vinyl
Insect Mesh:
18/14 Charcoal - Fiberglass:
SELECT SIZE
-------
Under 9 feet with no seam
Over 9 feet with top seam
Over 9 feet with bottom seam
18/14 Gray - Fiberglass:
SELECT SIZE
-------
Under 9 feet with no seam
Over 9 feet with top seam
Over 9 feet with bottom seam
20/20 Charcoal - Fiberglass:
SELECT SIZE
-------
Under 8 feet with no seam
Over 8 feet with top seam
Over 8 feet with bottom seam
20/20 Gray - Fiberglass:
SELECT SIZE
-------
Under 7 feet with no seam
Over 7 feet with top seam
Over 7 feet with bottom seam
Solar Mesh:
Suntex 80 - Vinyl coated polyester:
SELECT SIZE
-------
Under 8 feet with no seam
Over 8 feet with top seam
Over 8 feet with bottom seam
20/30 Charcoal - Fiberglass:
SELECT SIZE
-------
Under 7 feet with no seam
Over 7 feet with top seam
Over 7 feet with bottom seam
20/30 Gray - Fiberglass:
SELECT SIZE
-------
Under 7 feet with no seam
Over 7 feet with top seam
Over 7 feet with bottom seam
Sunscreen - Fiberglass:
SELECT SIZE
-------
Under 7 feet with no seam
Over 7 feet with top seam
Over 7 feet with bottom seam
Privacy Mesh:
Shearweave 2100 - Fiberglass:
SELECT SIZE
-------
Under 8 feet with no seam
Over 8 feet with top seam
Over 8 feet with bottom seam
Super Solar - Fiberglass:
SELECT SIZE
-------
Under 7 feet with no seam
Over 7 feet with top seam
Over 7 feet with bottom seam
Super Screen:
Pet Screen Black:
SELECT SIZE
-------
Under 10 feet with no seam
Over 10 feet with top seam
Over 10 feet with bottom seam
Pet Screen White:
SELECT TYPE
-------
Under 10 feet with no seam
Over 10 feet with top seam
Over 10 feet with bottom seam
2. When you are finished making selections:
Generate Spec:
Word
WP
or
RTF