 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | | Beds: |
 | | | | Lower beds: |
| | | | | Width: 37-1/8 inches (943 mm) |
| | | | | Length: 81 inches (2057 mm) |
| | | | | Height: 15-3/4 inches (394 mm) |
 | | | | Lower beds with storage: |
| | | | | Width: 37-1/8 inches (943 mm) |
| | | | | Length: 81 inches (2057 mm) |
| | | | | Height: 15 3/4 inches (394 mm) |
| | | | | Front storage compartment: |
| | | | | | Width: 24 inches (610 mm) |
| | | | | | Depth: 11 inches (279 mm) |
| | | | | | Height: minimum 6-1/2 inches (165 mm) |
 | | | | Upper beds: |
| | | | | Width: 34-1/2 inches (876 mm) |
| | | | | Length: 81 inches (2057 mm) |
| | | | | Height: 7-7/8 inches (188 mm) |
 | | | | Free standing bed: |
| | | | | Width: 37-1/8 inches (943 mm) |
| | | | | Length: 83 inches (2108 mm) |
| | | | | Height: 15 3/4 inches (394 mm) |
 | | | | Free standing bed with restraints: |
| | | | | Width: 37-1/8 inches (943 mm) |
| | | | | Length: 83 inches (2108 mm) |
| | | | | Height: 15-3/4 inches (394 mm) |
| | | | Restraint strap anchors: |
| | | | | Eight 1/2 inch (13 mm) diameter stainless steel rods mounted in 4 inch (102 mm) wide by 3 inch (76 mm) high stainless steel recessed housings |
| | | | Mounting System: |
 | | | | Upper bed support ladder: |
| | | | Location |
| | | | | Position at the foot of the beds |
| | | | Size: |
| | | | | Width: 13-5/8 inches (346 mm) |
| | | | | Depth: 6-1/2 inches (163 mm) |
| | | | | Height: 45-1/2 inches (1156 mm) |
| | | | Mounting System: |
| | | | | Attached to the lower and upper beds with manufacturer's standard fastening system with no exposed fasteners |
| | | | Lockers: |
| | | | | Locker Size |
 | | | | | | | Two shelf locker |
| | | | | | | | Width: 30 inches (762 mm) |
| | | | | | | | Height: 35-1/2 inches (902 mm) |
| | | | | | | | Depth: 10 inches (254 mm) |
 | | | | | | | Four shelf locker |
| | | | | | | | Width: 30 inches (762 mm) |
| | | | | | | | Height: 60-3/8 inches (1534 mm) |
| | | | | | | | Depth: 10 inches (254 mm) |
| | | | | Mounting System - Wall Mounted |
 | | | Wall mounted desk: |
| | | | Size: |
| | | | | Width: 33-3/4 inches (857 mm) |
| | | | | Depth: 16-3/4 inches (426 mm) |
| | | | | Height: 12 inches (305 mm) at wall |
| | | | Mounting System - Wall Mounted |
 | | | Stool: |
| | | | Size: |
| | | | | Diameter: 15 inch (381 mm) |
| | | | | Height: 18 inches (457 mm) |
| | | | Mounting System: |
| | | | | Floor Mounted |