| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Electrolux - Kitchen Appliances: |
| | Dishwashers: |
 | | | Undercounter Dishwashers: Model EDW5505EPS, Electrolux ICON Professional Series Dishwasher, 24 inch (610 mm), ENERGY STAR Qualified |
| | | Appearance: Stainless Steel |
 | | | Undercounter Dishwashers: Model EDW5505ESS, Electrolux ICON Designer Series Dishwasher, 24 inch (610 mm), ENERGY STAR Qualified |
| | | Appearance: Stainless Steel |
| | Gas Ranges: |
 | | | Freestanding Electric Range: Model E30DF74GPS, Electrolux ICON Professional Series Dual-Fuel Freestanding Ranges, 30 inch (762 mm), 4 Burner Gas Cooktop, Convection Oven, Glass Oven Door |
| | | Appearance: Stainless Steel |
| | | Freestanding Electric Range: Model E30GF74GPS, Electrolux ICON Professional Series All Gas Freestanding Ranges, 30 inch (762 mm), 4 Burner Gas Cooktop, Convection Oven, Glass Oven Door |
| | | Appearance: Stainless Steel |
 | | | Freestanding Electric Range: Model E36DF76GPS, Electrolux ICON Professional Series Dual-Fuel Freestanding Ranges, 36 inch (914 mm), 6 Burner Gas Cooktop, Convection Oven, Glass Oven Door |
| | | Appearance: Stainless Steel |
| | | Freestanding Electric Range: Model E36GF76GPS, Electrolux ICON Professional Series All Gas Freestanding Ranges, 36 inch (914 mm), 6 Burner Gas Cooktop, Convection Oven, Glass Oven Door |
 | | | Freestanding Electric Range: Model E48DF76EPS, Electrolux ICON Professional Series Dual-Fuel Freestanding Ranges, 48 inch (1219 mm), 6 Burner Gas Cooktop, Separate Large and Small Convection Ovens, Glass Oven Doors |
| | | Appearance: Stainless Steel |
| | | | Backsplash: 24 inch (610 mm) stainless steel with shelf |
| | Slide-In Gas Cooktops: |
| | | Gas Cooktops: Slide-In Model: E36GC76EPS, 36 inch (914 mm) Electrolux ICON Professional Series, 6 Burner, Gas Cooktop |
| | | Appearance: Stainless Steel |
| | | | Backsplash: 9 inch (229 mm) stainless steel |
 | | | Gas Cooktops: Slide-In Model: E48GC76EPS, 48 inch (1219 mm) Electrolux ICON Professional Series, 6 Burner, Gas Cooktop |
| | | Appearance: Stainless Steel |
| | | | Backsplash: 9 inch (229 mm) stainless steel |
| | | Gas Cooktops: Slide-In Model: E36GC75ESS, 36 inch (914 mm) Electrolux ICON Designer Series, 6 Burner, Gas Cooktop |
| | | Appearance: Stainless Steel |
| | | | Accessories: Provided with Griddle, Simmer Plate and Wok Ring |
| | | | Backsplash: 9 inch (229 mm) stainless steel |
| | | Gas Cooktops: Slide-In Model: E46GC66ESS, 46 inch (1168 mm) Electrolux ICON Designer Series, 6 Burner, Gas Cooktop |
| | | Appearance: Stainless Steel |
| | | | Accessories: Provided with Griddle, Simmer Plate and Wok Ring |
| | | | Backsplash: 9 inch (229 mm) stainless steel |
| | | Gas Cooktops: Slide-In Model: E46GC67ESS, 46 inch (1168 mm) Electrolux ICON Designer Series, 4 Burner, 13 inch (330 mm) Grill, Gas Cooktop |
| | | Appearance: Stainless Steel |
| | | | Accessories: Provided with Griddle, Simmer Plate and Wok Ring |
| | | | Backsplash: 9 inch (229 mm) stainless steel |
| | Built-In Gas Cooktops: |
| | | Gas Cooktops: Model: E30GC64ESS, 30-Inch (762 mm) Electrolux ICON Designer Series, 4 Burner, Drop-In, Gas Cooktop |
| | | Appearance: Stainless Steel |
| | | | Accessories: Provided with Griddle, Simmer Plate and Wok Ring |
 | | | Gas Cooktops: Model: E30GC70FSS, 30-Inch (762 mm) Electrolux ICON Designer Series, 4 Burner, Deep Sump, Drop-In, Gas Cooktop |
| | | Appearance: Stainless Steel |
| | | | Accessories: Provided with Griddle, Simmer Plate and Wok Ring |
| | | Gas Cooktops: Model: E36GC64ESS, 36-Inch (914 mm) Electrolux ICON Designer Series, 5 Burner, Drop-In, Gas Cooktop |
| | | Appearance: Stainless Steel |
| | | Gas Cooktops: Model: E36GC70FSS, 36-Inch (914 mm) Electrolux ICON Designer Series, 5 Burner, Drop-In, Gas Cooktop |
| | | | Accessories: Provided with Griddle, Simmer Plate and Wok Ring |
| | Built-In Electric Cooktops: |
 | | | Electric Cooktops: Model: E30EC65ESS, 30-Inch (762 mm) Electrolux ICON Designer Series, 5 Element, Drop-In, Ceramic Glass Cooktop |
| | | Appearance: Black with Stainless Steel trim |
 | | | Electric Cooktops: Model: E30EC70FSS, 30-Inch (762 mm) Electrolux ICON Designer Series, 4 Element, Electronic Touch Controls, Drop-In, Ceramic Glass Cooktop |
| | | Appearance: Black with Stainless Steel trim |
| | | Electric Cooktops: Model: E30IC75FSS, 30-Inch (762 mm) Electrolux ICON Designer Series, 4 Induction zone, Electronic Touch Controls, Drop-In, Ceramic Glass Cooktop |
| | | Appearance: Black with Stainless Steel trim |
| | | Electric Cooktops: Model: E30EC65ESS, 36-Inch (914 mm) Electrolux ICON Designer Series, 5 Element, Drop-In, Ceramic Glass Cooktop |
| | | Electric Cooktops: Model: E36EC70FSS, 36-Inch (914 mm) Electrolux ICON Designer Series, 5 Element, Electronic Touch Controls, Drop-In, Ceramic Glass Cooktop |
| | | Appearance: Black with Stainless Steel trim |
| | | | Accessories: Provide with Griddle |
 | | | | Electric Cooktops: Slide-In Model: E36EC75ESS, 36 inch (914 mm) Electrolux ICON Designer Series, 6 Element, Ceramic Glass Cooktop |
| | | Appearance:Stainless Steel |
| | | | Accessories: Provide with Griddle |
| | | | Backsplash: 9 inch (229 mm) stainless steel |
 | | | Electric Cooktops: Model: E36IC75FSS, 36-Inch (914 mm) Electrolux ICON Designer Series, 5 Induction zone, Electronic Touch Controls, Drop-In, Ceramic Glass Cooktop |
| | | Appearance: Black with Stainless Steel trim |
| | Built-In Wall Ovens: |
 | | | Electric Built-In Oven: Model E30EW75EPS, 30 Inch (762 mm) Electrolux ICON Professional Series, Single Built-In Convection Wall Oven |
| | | Appearance: Black on Stainless Steel |
| | | Halogen Lighting |
| | | Glass Cool-Touch Door |
| | | Self Cleaning |
| | | Electric Built-In Oven: Model E30EW85EPS, 30 Inch (762 mm) Electrolux ICON Professional Series, Double Built-In Convection Wall Oven |
| | | Appearance: Black on Stainless Steel |
| | | Halogen Lighting |
| | | Glass Cool-Touch Door |
| | | Self Cleaning |
 | | | Electric Built-In Fast Cook Oven: Model E30SO75FPS, 30 Inch (762 mm) Electrolux ICON Professional Series, Single Built-In Combined Convection Microwave Wall Oven |
| | | Appearance: Black on Stainless Steel |
| | | Halogen Lighting |
 | | | Electric Built-In Warmer Drawer: Model E30WD75GPS, 30 Inch (762 mm) Electrolux ICON Professional Series, Single Built-In Warmer Drawer |
| | | Appearance: Black on Stainless Steel |
| | | Electric Built-In Oven: Model E30EW75ESS, 30 Inch (762 mm) Electrolux ICON Designer Series, Single Built-In Convection Wall Oven |
| | | Appearance: Black on Stainless Steel |
| | | Halogen Lighting |
| | | Glass Cool-Touch Door |
| | | Self Cleaning |
| | | Electric Built-In Oven: Model E30EW85ESS, 30 Inch (762 mm) Electrolux ICON Designer Series, Double Built-In Convection Wall Oven |
| | | Appearance: Black on Stainless Steel |
| | | Halogen Lighting |
| | | Glass Cool-Touch Door |
| | | Self Cleaning |
| | | Electric Built-In Fast Cook Oven: Model E30MO65GSS, 30 Inch (762 mm) Electrolux ICON Designer Series, Single Built-In Combined Convection Microwave Wall Oven |
| | | Appearance: Black on Stainless Steel |
| | | Halogen Lighting |
| | | Electric Built-In Fast Cook Oven: Model E30SO75ESS, 30 Inch (762 mm) Electrolux ICON Designer Series, Single Built-In Combined Convection Microwave Wall Oven |
| | | Appearance: Black on Stainless Steel |
| | | Halogen Lighting |
| | | Electric Built-In Warmer Drawer: Model E30WD75ESS, 30 Inch (762 mm) Electrolux ICON Designer Series, Single Built-In Warmer Drawer |
| | | Appearance: Black on Stainless Steel |
| | | Electric Built-In Warmer Drawer: Model E30WD75GSS, 30 Inch (762 mm) Electrolux ICON Designer Series, Single Built-In Warmer Drawer |
| | | Appearance: Black on Stainless Steel |
| | Ventilation Hoods: |
 | | | Under Cabinet Canopy Hoods: Model E30WV60EPS, 30 Inch (762 mm) Electrolux ICON Professional Series, Canopy Range Hood, 9 inch (229 mm) high |
| | | Appearance: Stainless Steel |
| | | 600 CFM Centrifugal Blower |
| | | Dual Halogen Lights |
| | | Dishwasher safe stainless steel filters |
 | | | Under Cabinet Canopy Hoods: Model E36WV60EPS, 36 Inch (914 mm) Electrolux ICON Professional Series, Canopy Range Hood, 9 inch (229 mm) high |
| | | Appearance: Stainless Steel |
| | | 600 CFM Centrifugal Blower |
| | | Dual Halogen Lights |
| | | Dishwasher safe stainless steel filters |
| | | Under Cabinet Canopy Hoods: Model E48WV12EPS, 48 Inch (1219 mm) Electrolux ICON Professional Series, Canopy Range Hood, 9 inch (229 mm) high |
| | | Appearance: Stainless Steel |
| | | 600 CFM Centrifugal Blower |
| | | Dual Halogen Lights |
| | | Dishwasher safe stainless steel filters |
| | | Under Cabinet Canopy Hoods: Model E308WV60EPS, 30 Inch (762 mm) Electrolux ICON Professional Series, Canopy Range Hood, 18 inch (457 mm) high |
| | | Appearance: Stainless Steel |
| | | 600 CFM Centrifugal Blower |
| | | Dual Halogen Lights |
| | | Dishwasher safe stainless steel filters |
| | | Under Cabinet Canopy Hoods: Model E368WV60EPS, 36 Inch (914 mm) Electrolux ICON Professional Series, Canopy Range Hood, 18 inch (457 mm) high |
| | | Appearance: Stainless Steel |
| | | 600 CFM Centrifugal Blower |
| | | Dual Halogen Lights |
| | | Dishwasher safe stainless steel filters |
| | | Under Cabinet Canopy Hoods: Model E488WV12EPS, 48 Inch (1219 mm) Electrolux ICON Professional Series, Canopy Range Hood, 18 inch (457 mm) high |
| | | Appearance: Stainless Steel |
| | | 600 CFM Centrifugal Blower |
| | | Dual Halogen Lights |
| | | Dishwasher safe stainless steel filters |
| | | Under Cabinet Canopy Hoods: Model E36PC75GSS, 36 Inch (914 mm) Electrolux ICON Designer Series, Island/Peninsula Range Hood |
| | | Appearance: Stainless Steel |
| | | 600 CFM Centrifugal Blower |
| | | Dual Halogen Lights |
| | | Dishwasher safe stainless steel filters |
| | | Under Cabinet Canopy Hoods: Model E36WC45FSS, 36 Inch (914 mm) Electrolux ICON Designer Series, Canopy Range Hood |
| | | Appearance: Stainless Steel |
| | | 600 CFM Centrifugal Blower |
| | | Dual Halogen Lights |
| | | Dishwasher safe stainless steel filters |
 | | | Under Cabinet Canopy Hoods: Model E36WC75GSS, 36 Inch (914 mm) Electrolux ICON Designer Series, Canopy Range Hood |
| | | Appearance: Stainless Steel |
| | | 600 CFM Centrifugal Blower |
| | | Dual Halogen Lights |
| | | Dishwasher safe stainless steel filters |
 | | | Under Cabinet Canopy Hoods: Model E36WV100FS, 36 Inch (914 mm) Electrolux ICON Designer Series, Canopy Range Hood |
| | | Appearance: Stainless Steel |
| | | 600 CFM Centrifugal Blower |
| | | Dual Halogen Lights |
| | | Dishwasher safe stainless steel filters |
 | | | Under Cabinet Canopy Hoods: Model E40PV100FS, 40 Inch (1016 mm) Electrolux ICON Designer Series, Canopy Range Hood |
 | | | Pop Up Vents: Model E30DD75ESS, 30 Inch (762 mm) Electrolux ICON Designer Series, Downdraft Vent System, 10 inch (254 mm) high |
| | | Appearance: Stainless Steel |
| | | 1600 CFM Remote Exhaust Blower |
| | | Dishwasher safe stainless steel filters |
 | | | Pop Up Vents: Model E36DD75ESS, 36 Inch (914 mm) Electrolux ICON Designer Series, Downdraft Vent System, 10 inch (254 mm) high |
| | | Appearance: Stainless Steel |
| | | 1600 CFM Remote Exhaust Blower |
| | | Dishwasher safe stainless steel filters |
| | | Pop Up Vents: Model E46DD75ESS, 46 Inch (1168 mm) Electrolux ICON Designer Series, Downdraft Vent System, 10 inch (254 mm) high |
| | | Appearance: Stainless Steel |
| | | 1600 CFM Remote Exhaust Blower |
| | | Dishwasher safe stainless steel filters |
| | | Pop Up Vents: Model E48DD75ESS, 48 Inch (1219 mm) Electrolux ICON Designer Series, Downdraft Vent System, 10 inch (254 mm) high |
| | | Appearance: Stainless Steel |
| | | 1600 CFM Remote Exhaust Blower |
| | | Dishwasher safe stainless steel filters |
| | Refrigerators: |
| | | Counter Depth Side By Side Refrigerator: Model E23CS78EPS, 22.6 Cu. Ft. Electrolux ICON Professional Series |
| | | Appearance: Stainless Steel |
| | | | Accessories: Collar trim kit |
 | | | Counter Depth Side By Side Refrigerator: Model E23CS78GPS, 22.6 Cu. Ft. Electrolux ICON Professional Series |
| | | Appearance: Stainless Steel |
| | | | Accessories: Collar trim kit |
| | | | Accessories: Louvered Trim Kit |
| | | Built-In Refrigerator: Model E42BS75EPS, 42 inch (1067 mm), 25.2 Cu. Ft. Electrolux ICON Professional Series |
| | | Appearance: Stainless Steel |
 | | | Built-In Panel Ready Refrigerator: Model E42BS75ETT, 42 inch (1067 mm), 25.2 Cu. Ft. Electrolux ICON Professional Series |
| | | Appearance: Stainless Steel |
 | | | Built-In All Refrigerator: Model E32AR75FPS, 32 inch (813 mm), 16.51 Cu. Ft. Electrolux ICON Professional Series |
| | | Appearance: Stainless Steel |
| | | | All Refrigerator Trim Kit |
| | | | All Freezer/All Refrigerator Trim Kit |
| | | Built-In All Freezer: Model E32AF75FPS, 32 inch (813 mm), 16.8 Cu. Ft. Electrolux ICON Professional Series, Built-In All Freezer |
| | | Appearance: Stainless Steel |
| | | | All Refrigerator Trim Kit |
| | | | All Freezer/All Refrigerator Trim Kit |
 | | | Built-In Panel Ready All Refrigerator: Model E32AR75GTT, 32 inch (813 mm), 16.51 Cu. Ft. Electrolux ICON Professional Series |
| | | Appearance: Stainless Steel |
| | | | All Refrigerator Trim Kit |
| | | | All Freezer/All Refrigerator Trim Kit |
| | | Built-In Panel Ready All Freezer: Model E32AF75GT, 32 inch (813 mm), 16.8 Cu. Ft. Electrolux ICON Professional Series, Built-In Panel Ready All Freezer |
| | | Appearance: Stainless Steel |
| | | | All Refrigerator Trim Kit |
| | | | All Freezer/All Refrigerator Trim Kit |
 | | | Under-Counter Ice Maker: Model E15IM60EPS, 30 lb capacity, Electrolux ICON Professional Series, Under-Counter Ice Maker |
| | | Appearance: Stainless Steel |
| | | | Accessories: Cleaning Kit |
| | | | Drain Pump Kit |
 | | | Under-Counter Wine Cooler: Model E24WC48EPS, 48 bottle capacity, Electrolux ICON Professional Series, Under-Counter Wine Cooler |
| | | Counter Depth Side By Side Refrigerator: Model E23CS75DSS, 22.6 Cu. Ft. Electrolux ICON Designer Series |
| | | | Accessories: Collar trim kit |
| | | Counter Depth Side By Side Refrigerator: Model E23CS78ESS, 22.6 Cu. Ft. Electrolux ICON Designer Series |
| | | | Accessories: Collar trim kit |
| | | Appearance: Stainless Steel |
 | | | Counter Depth Side By Side Refrigerator: Model E23CS78GSS, 22.6 Cu. Ft. Electrolux ICON Designer Series |
| | | Appearance: Stainless Steel |
| | | | Accessories: Collar trim kit |
| | | | Accessories: Louvered Trim Kit |
| | | Under-Counter Ice Maker: Model E15IM60EBS, 30 lb capacity, Electrolux ICON Designer Series, Under-Counter Ice Maker |
| | | Appearance: Stainless Steel |
| | | | Accessories: Cleaning Kit |
| | | | Drain Pump Kit |
| | | Full Height Wine Cooler: Model E24WC160ES, 160 bottle capacity, Electrolux ICON Designer Series, Full Height Wine Cooler |
| | | Appearance: Stainless Steel |
 | | | Under-Counter Wine Cooler: Model E24WC48EBS, 48 bottle capacity, Electrolux ICON Designer Series, Under-Counter Wine Cooler |
| | | Appearance: Stainless Steel |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |