| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure HAMILTON SORTER - Modular Furniture Components: |
| | MODULAR FURNITURE COMPONENTS |
| | | Hamilton Sorter: |
| | | | Laminate Colors:As selected by Architect from manufacturer's standard range of colors |
| | | | Laminate Colors:As selected by Architect from manufacturer's full range of standard and special colors |
| | | | Laminate Colors:As indicated on the Drawings |
 | | | | Laminate Color: |
| | |
|
 | | | All Laminate Base Cabinet: |
| | | Work Surface Finish: |
| | |
|
| | | | Hinged Doors: 3/4 inch (19.0 mm) thick thermal set decorative overlay on core particleboard |
| | | | Vertical Dividers:3/4 inch (19.0 mm) thick thermal set decorative overlay on core particleboard |
| | | | Adjustable Wood Shelving: 1 inch (25.4 mm) thick thermally fused laminate on core particle board |
| | | | Provide with a 4 inch (101.6 mm) recessed kick plate where indicated |
| | | Configuration: |
| | | | | As indicated on the Drawings |
| | | | | Hinged Door Base Cabinet (MCBA w x d x h): Includes full height hinged doors and (1) adjustable shelf |
| | | | | Hinged Single Door Base Cabinet (MCBB w x d x h): Includes full height left hinged door and (1) adjustable shelf |
| | | | | Hinged Single Door Base Cabinet (MCBC w x d x h): Includes full height right hinged door and (1) adjustable shelf |
| | | | | Open Storage Base Cabinet (MCBD w x d x h): Open cabinet with (1) adjustable shelf and no doors |
| | | | | Hinged Door Base Cabinet with Drawer (MCBE w x d x h): Includes hinged doors, (1) upper drawer and (1) adjustable shelf |
| | | | | Hinged Single Door Base Cabinet with Drawer (MCBF w x d x h): Includes left hinged door, (1) upper drawer and (1) adjustable shelf |
| | | | | Hinged Single Door Base Cabinet with Drawer (MCBG w x d x h): Includes right hinged door, (1) upper drawer and (1) adjustable shelf |
| | | | | Hinged Door Base Cabinet with Drawers (MCBH w x d x h): Includes full height hinged doors, (2) upper drawers and (1) adjustable shelf |
| | | | | Hinged Door Sink Base Cabinet (MCBI w x d x h): Includes hinged doors, (1) false upper drawer front and a 2-piece back panel for plumbing access |
| | | | | Four Drawer Base Cabinet (MCBJ w x d x h): Includes (4) equal sized slide-out drawers |
| | | | | Sorter Base Cabinet (MCBK w x d x h): Includes 15 legal or oversize polyethylene shelves |
| | | | | Sorter Base Cabinet with Doors (MCBL w x d x h): Includes 9 legal or oversize polyethylene shelves with half height hinged doors at bottom |
| | | | | Vertical Slot Base Cabinet (MCBM w x d x h): Includes fixed vertical openings on approximate 3" centers |
 | | | All Laminate Wall Cabinet: |
| | | | Hinged Doors: 3/4 inch (19.0 mm) thick thermal set decorative overlay on core particleboard |
| | | | Wall Cabinet Filler Strip: 3/4 inch (19.0 mm) thick thermal set decorative overlay on core particleboard |
| | | | Adjustable Wood Shelving: 1 inch (25.4 mm) thick thermally fused laminate on core particle board |
| | | | Adjustable Polyethylene Module Shelving |
| | | | Standard Size: 10-13/16 by 11-3/4 inches (274.6 by 298.4 mm) deep shelves |
| | | | Legal Size: 10-13/16 by 15-3/4 inches (274.6 by 403.0 mm) deep shelves |
| | | | Oversize: 12-13/16 by 15-3/4 inches (325.4 by 403.0 mm) deep shelves |
| | | | Removable and interchangeable polyethylene shelves of 1/8 inch (3.175 mm) polyethylene |
| | | Adjustable Laminate Module Shelving: |
| | | | | Standard Size: 10-13/16 by 11-3/4 inches (274.6 by 298.4 mm) deep shelves |
| | | | | Legal Size: 10-13/16 by 15-3/4 inches (274.6 by 403.0 mm) deep shelves |
| | | | | Oversize: 12-13/16 by 15-3/4 inches (325.4 by 403.0 mm) deep shelves |
| | | | Removable and interchangeable 5/8 inch (15.8 mm) thick thermal set decorative overlay on core particleboard |
| | | | Provide with a 2 inch (52 mm) recessed fascia |
| | | Configuration: |
| | | | | As indicated on the Drawings |
| | | | | Hinged Door Wall Cabinet (MCWA w x d x h): Includes full height hinged doors and (1) adjustable shelf |
| | | | | Hinged Single Door Wall Cabinet (MCWB w x d x h): Includes full height left hinged door and (1) adjustable shelf |
| | | | | Hinged Single Door Wall Cabinet (MCWC w x d x h): Includes full height right hinged door and (1) adjustable shelf |
| | | | | Open Storage Wall Cabinet (MCWD w x d x h): Open cabinet with (1) adjustable shelf and no doors |
| | | | | Wall Sorter Cabinet (MCWE w x d x h): Includes (3) columns of letter, legal or oversize sorting with (15) plastic polyethylene adjustable shelves |
| | | | | Hinged Door Wall Cabinet with Sorting (MCWF w x d x h): Includes (9) plastic polyethylene adjustable shelves and hinged doors on top half of cabinet |
| | | | | Hinged Door Wall Cabinet with Open Storage (MCWG w x d x h): Includes half height hinged doors at the top and open storage below |
| | | | | Hinged Single Door Wall Cabinet with Open Storage (MCWH w x d x h): Includes half height left hinged door at the top and open storage below |
| | | | | Hinged Single Door Wall Cabinet with Open Storage (MCWI w x d x h): Includes half height right hinged door at the top and open storage below |
| | | | | Hinged Door Wall Cabinet with Vertical Storage (MCWJ w x d x h): Includes half height hinged doors at the top and vertical storage below |
| | | All Laminate Storage Cabinet: |
| | | | Hinged Doors: 3/4 inch (19.0 mm) thick thermal set decorative overlay on core particleboard |
| | | | Shelves: 1 inch (25.4 mm) thick thermally fused laminate on core particle board |
| | | | Provide with a 4 inch (101.6 mm) recessed kick plate where indicated |
| | | Configuration: |
| | | | | As indicated on the Drawings |
| | | | | Hinged Door Storage Cabinet (MCSA w x d x h): Includes full height hinged doors |
| | | | | Single Door Storage Cabinet (MCSB w x d x h): Includes full height left hinged door |
| | | | | Single Door Storage Cabinet (MCSC w x d x h): Includes full height right hinged door |
| | | | | Open Storage Cabinet (MCSD w x d x h): Includes (3) or (4) adjustable shelves |
| | | | | Storage Locker (MCSE w x d x h): Includes (4) locking left hinged doors with fixed shelves between |
| | | | | Storage Locker (MCSF w x d x h): Includes (4) locking right hinged doors with fixed shelves between |
| | | | | Rolled Plan Storage Cabinet (MCSG w x d x h): Includes (30) fixed openings |
| | | | | Vertical Storage Cabinet (MCSH w x d x h): Includes full height fixed vertical dividers based on 3 inch (76.2 mm) wide openings |
 | | | Work Surfaces: |
 | | | Laminate Colors: SELECT COLOR-------As selected by Architect from manufacturer's standard range of colorsAs indicated on the Drawings |
| | | Configuration: |
| | | | | Work Surface for 24 inch Deep Cabinets (MCCT w x 25 inch deep) |
| | | | | Work Surface for 30 inch Deep Cabinets (MCCT w x 31 inch deep) |
| | | Back Splashes: |
| | | Back Splashes are constructed of 1-1/16 inches thick (26.9 mm) high pressure laminate(HPL) |
| | | with industrial grade 40-50 lb substrate backed with 0.027 inch phenolic backer |
| | MAILROOM FURNITURE COMPONENTS |
| | | Hamilton Sorter "Mail Center and Communications Furniture" series Furinture: |
| | | | Laminate Colors: As selected by Architect from manufacturer's standard range of colors |
| | | | Laminate Colors: As selected by Architect from manufacturer's full range of standard and special colors |
| | | | Laminate Colors: As indicated on the Drawings |
 | | | | Laminate Colors: |
| | |
|
 | | | Aluminum Framed Console: |
| | | Work Surface Finish: |
| | | | | Mar- and stain-resistant high pressure plastic laminate |
| | | | | Impact-resistant ABS plastic where indicated |
| | | | | Stainless steel where indicated |
| | | | | Bacteria resistant marmoleum where indicated |
| | | Configuration: |
| | | | | Basic (CT): Open frame |
| | | | | Half-shelf (CH__24__): Includes a 12-inch (.30 m) deep half-shelf |
| | | | | Half-shelf (CH__30__): Includes a 15-inch (.38 m) deep half-shelf |
| | | | | Half-shelf (CH__36__): Includes an 18-inch (.46m) deep half-shelf |
| | | | | Full Shelf (CS__24__): Includes a 12 inch (.30 m) deep full-shelf |
| | | | | Full Shelf (CS__30__): Includes a 30 inch (.38 m) deep full-shelf |
| | | | | Full Shelf (CS__36__): Includes a 36 inch (.46 m) deep full-shelf |
| | | | | Cabinet (CC): Includes a full shelf and sliding doors |
| | | | | Center Mounted Modesty (CX): Includes a center mounted modesty panel designed to support additional weight |
| | | | | Manifest Shipping Console (MAN): Cabinet console with five grommets, 18 inch (457.4 mm) and articulating keyboard tray |
| | | | | Crank Adjustable Console (CTwwddADJ) |
| | | | | Electrical Adjustable Console (CTwwddELE) |
| | | | | Adjustable Scale Console (SU) |
| | | | | Console with Rollers (CR) |
| | | | Provide aluminum inserts in exposed faces of frame members |
| | | | Provide adjustable legs, for total height of 28 to 32 inches (711 to 812 mm) |
| | | | Provide adjustable legs, for total height of 34 to 38 inches (711 to 812 mm) |
| | | | Provide wheels where indicated |
| | | | Provide dump rims where indicated |
| | | | Provide metal to metal connection of sort modules and risers to consoles |
| | | | Provide cable cutouts with plastic grommets where indicated |
| | | | Provide cable raceways where indicated |
| | | | Provide fasteners to attach consoles to one another |
 | | | All Laminate Console: |
| | | Work Surface Finish: |
| | |
|
| | | | Hinged Doors: 5/8 inch (15.9 mm) thick thermal set decorative overlay on core particleboard |
| | | | Sliding Doors: 3/8 inch (9.5 mm) thick thermally fused laminate on core particle board |
| | | | Shelves: 1 inch (25.4 mm) thick thermally fused laminate on core particle board |
| | | | 3 inch recessed kick plate where indicated |
| | | | Provide matching laminate inserts in exposed faces of frame members |
| | | | Provide cable cutouts with plastic grommets where indicated |
| | | | Provide cable raceways where indicated |
 | | | Sort Modules: |
| | | Sort Module Configuration: |
| | | | | Standard size: 10-13/16 by 11-3/4 inches (274.6 by 299 mm) deep shelves |
| | | | | Legal size: 10-13/16 by 15-7/8 inches (274.6 by 403 mm) deep shelves |
| | | | | Oversize: 12-13/16 by 15-7/8 inches (325.4 by 403 mm) deep shelves |
| | | Shelving: |
| | |
|
| | | | Integral platforms where platform space is indicated |
| | | | Provide open back modules with clear acrylic plastic doors on back where indicated |
| | | | Provide clear acrylic plastic doors on front where indicated |
| | | | Provide open back platform where indicated |
| | | | Provide clear acrylic display boards mounted at angle at top of modules |
| | | | Provide drawers and file hangers where indicated |
| | | | Provide tack board where indicated; fabric: As manufactured by Guilford of Maine, terratex premium panel fabric card |
| | | | Provide task lights where indicated |
 | | | Freestanding Modules: |
| | | Module Size Configuration: |
| | | | | Standard size: 10-13/16 by 11-3/4 inches (274.6 by 299 mm) deep shelves |
| | | | | Legal size: 10-13/16 by 15-7/8 inches (274.6 by 403 mm) deep shelves |
| | | | | Oversize: 12-13/16 by 15-7/8 inches (325.4 by 403 mm) deep shelves |
| | | | Provide matching solid doors where indicated |
| | | | Provide bottom storage area without shelves where indicated |
| | | | Provide slide out shelf where indicated |
| | | | Provide sliding 3/8 inch (9.5 mm) thick sliding doors where indicated |
| | | | Provide with a 12 inch (304.8 mm) high kick plate where indicated |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |