| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure MarShield - Div. of Mars Metal Co. - RADIATION PROTECTION: |
| | MATERIALS |
 | | | Lead Sheets: 99.9 percent pure unpierced virgin lead, free from dross, oxide inclusions, scale, laminations, blisters, and cracks. |
| | | Lead Plate: 99.9 percent pure virgin lead, free from dross, oxide inclusions, scale, laminations, blisters, and cracks. |
 | | | Interlocking Lead Bricks: 99.9 percent pure virgin lead, free from dross, oxide inclusions, scale, laminations, blisters, and cracks. Fabricate bricks with tongue and groove sides. |
| | | Size: |
| | | | | 1 inch (25 mm) by 4 inches (102 mm) by 12 inches (305 mm). |
| | | | | 1-1/2 inches (38 mm) by 4 inches (102 mm) by 12 inches (305 mm). |
| | | | | 1-1/4 inches (32mm) by 4 inches (102 mm) by 12 inches (305 mm). |
| | | | | 1-3/4 inches (44.5mm) by 4 inches (102mm) by 12 inches (305mm). |
| | | | | 2-1/2 inches (63.5 mm) by 4 inches (102 mm) by 12 inches (305 mm). |
| | | | | 2 inches (51 mm) by 4 inches (102 mm) by 8 inches (204 mm). |
| | | | | 2 inches (51mm) by 4 inches (102 mm) by 12 inches (305 mm). |
 | | | Straight Lead Bricks: 99.9 percent pure virgin lead, free from dross, oxide inclusions, scale, laminations, blisters, and cracks. |
| | | Size: |
| | | | | 1-1/2 inches (38 mm) by 2 inches (51 mm) by 8 inches (204 mm). |
| | | | | 1 inch (25 mm) by 4 inches (102 mm) by 8 inches (204 mm). |
| | | | | 1 inch (25 mm) by 4 inches (102 mm) by 12 inches (305 mm). |
| | | | | 2 inches (50 mm) by 4 inches (102mm) by 6 inches (152 mm). |
| | | | | 2 inches (50 mm) by 4 inches (102 mm) by 8 inches (204 mm). |
| | | | | 2 inches (51 mm) by 4 inches (102 mm) by 12 inches (305 mm). |
| | | | | 1 inch (25 mm) by 8 inches (204 mm) by 12 inches (305 mm). |
| | | | | 3/4 inch (19 mm) by 11-1/2 inches (292 mm) by 24 inches (607 mm). |
| | MANUFACTURED UNITS |
 | | | Lead-Laminated Gypsum Board: Single unpierced layer of sheet lead laminated to back of gypsum board, ASTM C1396/1396M; gypsum core wall panel with additives to enhance fire resistance of core and surfaced with paper on front, back, and long edges; Type X, UL rated. |
| | | Thickness: |
| | | | | 1/2 inch (13 mm) |
| | | | | 5/8 inch (16 mm) |
 | | | Radiation-Shielded Wood Doors: |
| | | | Doors glazing. |
 | | | Lead-Lined Hollow Metal Doors: |
| | | Material: |
| | | Face Sheet: |
| | | Construction: |
 | | | Lead-Lined Hollow Metal Door Frames: 16 gage (1.5 mm) welded steel frames with 4-7/8 inches (124 mm) throat and 2 inches (51 mm) face. Provide angle iron spot welded at 6 inches (152 mm) on center, and anchor bolts to secure frame if lead thickness is 1/8 inch (3 mm) or greater. Design lead-lined door frames to accommodate lead lining up to 1/2 inch (13 mm) thick. |
 | | | Radiation Shielding Leaded Glass: Clear leaded glass containing a minimum 48 percent lead oxide (by weight) and 15 percent barium. Thickness as required to provide radiation protection equivalent to that provided by sheet lead in partition in which lead glass is installed. Equivalencies based on 150 kV unless indicated otherwise. |
| | | Equivalency: |
| | | | | 1.68 mm. |
| | | | | 2.0 mm. |
| | | | | 2.33 mm. |
| | | | | 2.7 mm. |
| | | | | 2.94 mm. |
| | | | | 3.2 mm. |
| | | Radiation Shielding X-Ray Safety Glass: Lead glass laminated to clear float glass to comply with applicable building codes for safety glass. |
 | | | Radiation Shielding Glass/Acrylic X-Ray Barriers: Mobile full body radiation shielding barriers complying with the following requirements: |
| | | Face Finish: |
| | | Glass/Acrylic Type: |
 | | | Lead-Lined View Window Frames: 16 gage (1.5 mm) welded steel frames adjustable from 4-1/4 inches (108 mm) to 6 inches (152 mm) wall thickness. Design window frames to accept any thickness of radiation shielding leaded glass, radiation shielding X-Ray safety glass, or radiation shielding leaded acrylic. |
| | | | Provide frames with voice transmission slots. |
| | | Aluminium Lead Lined/Splayed Telescopic Frames: Lined with 1/16 inch (1.5 mm) lead; adjustable from 4-1/4 inches (108 mm) to 6 inches (152 mm) wall thickness. |
| | ACCESSORIES |
| | | Screw Fasteners |
| | | Lead Strips |
| | | Lead Discs |
| | | Adhesive |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |