13122 - MODULAR BUILDING SYSTEMS ARCAT SpecWizard
1. Configure A & S Construction Company, LLC - MODULAR BUILDING SYSTEM:
MODULAR BUILDING SYSTEM
20 Foot Container Modules:
Module Exterior length:
20 foot modules: 19 feet 10-1/2 inches (6058 mm).
Module Exterior width: 8 feet (2438 mm).
Module Exterior height:
20 foot modules: 8 feet 6 inches (2591 mm).
Module Internal length:
20 foot modules: 19 feet 3 inches (5867 mm).
Module Internal width:
20 foot modules: 7 feet 8 inches (2337 mm).
Module Internal height:
20 foot modules: 7 feet 9-7/8 inches (2384 mm).
Modules Door opening:
20 foot modules: Width 7 feet 5 inches (2261 mm) maximum. Height 7 feet 8 inches (2337 mm) maximum.
40 Foot Modules:
Module Exterior length:
SELECT LENGTH
--------
40 foot modules: 40 feet (12192 mm).
40 foot High Cube modules: 40 feet (12192 mm).
45 foot High Cube modules: 45 feet (13716 mm).
Module Exterior width: 8 feet (2438 mm).
Module Exterior height:
SELECT HEIGHT
--------
40 foot modules: 8 feet 6 inches (2591 mm).
40 foot High Cube modules: 9 feet 6 inches (2896 mm).
45 foot High Cube modules: 9 feet 6 inches (2896 mm).
Module Internal length:
SELECT LENGTH
--------
40 foot modules: 39 feet 5 inches (12014 mm).
40 foot High Cube modules: 39 feet 5 inches (12014 mm).
45 foot High Cube modules r: 44 feet 5 inches (13538 mm).
Module Internal width:
SELECT WIDTH
--------
40 foot modules: 7 feet 8 inches (2337 mm).
40 foot High Cube modules: 7 feet 8 inches (2337 mm).
45 foot High Cube modules: 7 feet 8 inches (2337 mm).
Module Internal height:
SELECT HEIGHT
--------
40 foot modules: 7 feet 9-7/8 inches (2384 mm).
40 foot High Cube modules: 8 feet 10 inches (2692 mm).
45 foot High Cube modules: 8 feet 10 inches (2692 mm).
Module Door Opening:
SELECT OPENING
--------
40 foot modules: Width 7 feet 5 inches (2261 mm) maximum. Height 7 feet 8 inches (2337 mm) maximum.
40 foot High Cube modules: Width 8 feet 5-1/2 inches (2565 mm) maximum. Height 7 feet 8 inches (2337 mm) maximum.
45 foot High Cube modules: Width 8 feet 5-1/2 inches (2565 mm) maximum. Height 7 feet 8 inches (2337 mm) maximum.
FINISHING
Exterior Finishing:
As shown on the Drawings.
Synthetic stucco.
Vinyl Siding.
Concrete Panels.
Stone.
Interior Finishing:
As shown on the Drawings.
Gypsum board.
Synthetic stucco.
Composite Paneling.
Vinyl Paneling.
INSTALLATION
Provide supplemental steel, welded connections, metal stair and egress framing as specified in Division 5 - Metals.
Provide Exterior Insulation and Finishing System, Roof Systems, Fire and Smoke protection as specified in Division 7 - Building Insulation.
Provide Doors, Windows and Glass as specified in Division 8 - Doors and Windows.
Provide Gypsum Board and Paints and coatings as specified in Division 9.
Coordinate with requirements for and installation of Plumbing Fixtures and Piping as specified in Division 15.
Coordinate with requirements for and installation of Heating, Ventilation and Air Conditioning as specified in Division 15.
Coordinate with requirements for and installation of Electrical - Power service and wiring connections as specified in Division 16.
2. When you are finished making selections:
Generate Spec:
Word
WP
or
RTF