A&S, LLC - Modular Building Systems

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF



A&S, LLC; Residential and Commercial Module ISO Shipping Container Buildings.

This section is based on the products of
A&S, LLC, which is located at:
P. O. Box 1086
Scottsdale, AZ 85252-1086
Tel: 480-941-8763
Fax: 480-941-8764
Email: george.asconstruction@gmail.com
Web: www.asmanufacturing.net

[ Click Here ] for additional information.

A & S prides itself on using proven innovative technologies and materials to build environmentally friendly, energy efficient residential and commercial projects.

A & S has the engineering expertise and experience to adapt and build using new and innovative construction products and building techniques. The expertise and experience in the construction business provides us a solid foundation and proven record of accomplishments.

Steel reinforced ISO modules offer enormous structural strength advantages over traditional wood, steel, and concrete building systems at a fraction of the cost. The recycled shipping modules can be stacked up to nine stories and withstand hurricane force winds. The steel supports and wall construction materials offer an extremely high level of fire resistance. Because of the structural strength of the modules the foundation design is simpler and less expensive allowing for more of the building budget to be applied on exterior and interior finishes.

A & S's corporate headquarters is in Scottsdale, Arizona with additional offices in Cayucos, California and Santa Fe Springs, California. Manufacturing plants are located in Fountain Hills, AZ and Agua Prieta, Sonora, Mexico.
Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]