Savaria Concord Lifts Inc. -

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF


Savaria Concord Lifts Inc.; residential and commercial elevator and lifts.
.
This section is based on the products of Savaria Concord Lifts Inc., which is located at:
107 Alfred Kuehne Blvd.
Brampton, ON, Canada L6T 4K3
Toll Free Te1: (800) 661-5112
Te1: (905) 791-5555
Fax: (905) 791-2222
Web: www.savariaconcord.com.

[ Click Here ] for additional information.
As a leading designer and manufacturer of residential elevators, luxury home elevators, commercial elevators and lifts for over 30 years, Concord Elevator has thousands of satisfied customers to thank for their business.

Our global operation continuously seeks to advance manufacturing processes in our own modern facilities, allowing us to offer exceptional value and shorter lead times, while never compromising product quality, safety or reliability.

As an active member of many trade associations, Concord is committed to the ongoing support of its customers and dealers alike. Authorized Concord dealers are carefully selected for their knowledge and experience, kept up-to-date with the latest technical and training sessions, and supported with our expert customer service.

Residential Elevators
Easily and quickly installed in new or existing homes, our residential elevators will embellish your home decor with its many available stylish finishes.
Infinity Luxury Elevator: Designed to provide a luxurious yet affordable means of vertical transportation for multilevel homes. Infinity's reliable, quiet and smooth operation is ensured by our innovative hydraulic drive system. With a variety of cab finishes and colors the Infinity allows you to customize your design for a more personalized look.
Prolift Voyager: A fully enclosed residential and commercial lift that provides an economical means of vertical transportation for the physically disabled. The cable hydraulic drive system delivers reliable, quiet, and smooth operation while serving from two to four floors.

Commercial Elevators: Savaria Concord provides user-friendly, cost-effective solutions for both new construction, and when adding an elevator to an existing structure. Easily installed, reliable, quiet, and a smooth ride ensure that you are getting the best accessibility lift on the market today.
Orion LU/LA: A fully enclosed commercial elevator that makes code compliance fast and easy. Completely redesigned, it meets all current American and Canadian Code requirements for limited-use/ limited application (LU/LA) elevators. It is also suitable for residential use.

Savaria Concord Lifts 1nc.
Prolift SCL: A fully enclosed Commercial Lift that provides an economical means of vertical transportation for the physically disabled. It has a reliable, quiet, and smooth operation while serving from two to four floors.
Savaria Concord Lifts 1nc. Prolift Voyager: A fully enclosed residential and commercial lift that provides an economical means of vertical transportation for the physically disabled. The cable hydraulic drive system delivers reliable, quiet, and smooth operation while serving from two to four floors.

Vertical Platform Lifts: Concord introduces a unique line of vertical wheel chair platform lifts. These ruggedly constructed lifts have been proven for both indoor and outdoor applications.
V1504: The unique drive and platform combinations of the V-1504 vertical wheel chair platform lift allows for rapid delivery and ease of installation in respect to any architectural requirements.
P.A.L. S Vertical Platform Lift: ADA Handicap Compliant Product. A vertical wheelchair platform lift designed to provide a safe and reliable means of vertical access for persons with physical disabilities. The P.A.L. S can be installed indoors or outdoors and will look new for years due to its Stainless Steel Construction and electrostatically applied baked-on polyester gloss powder coat paint.
P.A.L. EN Vertical Platform Lift: Designed to provide a safe and reliable means of vertical access for persons with physical disabilities. An emergency battery powered "backup" system provides lowering and raising of the lift even during a main power failure.
Multilift Vertical Platform Lift: The ACME screw drive system offers a safe and reliable operation for its users. This ruggedly constructed lift has been proven for both indoor and outdoor applications. The Multilift vertical wheel chair platform lift is designed to meet today's safety code requirements like ASME A18.1 for residential use.

Incline Platform Lift:
The ES-125 stair wheelchair lift is designed for both residential and commercial use. Its compact folding platform leaves the stairway virtually unobstructed when not in use. It can be used both indoors and outdoors.

Step Saver Straight Stair Chair: With its smooth rack and pinion drive and battery power, "Step-Saver" can effortlessly take you up and down a straight stairway, even during a power outage. Its neutral color and modern appearance can coordinate with practically any decor, and its slim rail and carriage save room on the steps to allow others access past the lift.

Straight Stair Chair: The B.07 straight stair chair can meet a wide variety of accessibility needs. This versatile lift for straight stairways can be built for both indoors or outdoors, residential or commercial use, AC or battery power, with an optional capacity upgrade.

Curved Stair Chair: The Stairfriend curved stairlift, a stair lift designed for residential use. The innovative design of the Stairfriend stairlift makes it the ideal companion for people with mobility needs and all at a friendly price.
Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]