Garaventa Lift - Vertical Wheelchair Lifts

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF



Garaventa Lift; Genesis Vertical Platform Wheelchair Lifts.
.
This section is based on the products of Garaventa Lift, which is located at:
United States
P.O. Box 1769
Blaine, WA 98231-1769
Canada
7505 134 A St.
Surrey, BC V3A 3WB
Toll Free: 800-663-6556
Tel: (604) 594-0422
Fax: (604) 594-9915
Email: tmorisset@garaventa.ca
Web: www.garaventa.ca

[click Here] for additional information.

Garaventa Lift is an international company specializing in the manufacturing of accessibility products. A world leader in the accessibility industry with a reputation for quality and reliability, Garaventa Lift has over 25,000 installations worldwide and many innovative products.

Genesis is a vertical platform wheelchair lift that provides access into and within a building. The Genesis is available in three models for interior and exterior use. The Enclosure Model is a self-contained unit that can serve up to 3 stops and 171 inches (4343 mm) travel. The Shaftway Model is installed within a shaft provided by others, that travels up to 3 stops and 171 inches (4343 mm). The Opal Model is a self-contained unenclosed, low-rise floor or pit mounted lift that travels between 2 stops and up to 63 inches (1600 mm) for floor mounted units.



Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]