ASC Steel Deck

CONTACT INFO
EMAIL
Request for informationASC Steel Deck Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon
COMPANY OVERVIEW
ALL PRODUCTS

Roof and Floor Steel Deck  

ASC Steel Deck is a west-coast manufacturer of structural roof and floor deck, leading the way through an unmatched commitment to the success of our customers. Light gauge galvanized steel deck provides the structural substrate for various roofing and flooring materials and expands interior space usage by improving span distance between structural supporting members. This makes it ideal for projects such as airports, stadiums, warehouses, and multi-story office complexes. ASC Steel Deck's products are used in a broad range of high profile projects including the Las Vegas Raiders Stadium, Tesla Gigafactory, Apple Center, and LAX Airport expansion.

ASC Steel Deck leads the way in providing innovative products which deliver structural performance while reducing installation costs, including:

  • Smooth Series™ rivet attachment for exposed cellular deck products, offering a blemish free attachment solution, reducing the need for field touch up

  • 36/7/4 Attachment Pattern -which reduces the attachment requirements for 1 1⁄2" roof deck by up to 30%

  • N-32® Roof Deck - A 32" wide by 3" deep roof deck profile providing a 10% improvement in steel utilization and up to 20% reduction in installation costs as compared to the industry standard N-24 panel

  • ASC was the first West Coast manufacturer to incorporate diaphragm shear and superimposed load tables based on ANSI/SDI C-2017 Standard for Composite Steel Floor Deck-Slabs.

Some ASC Steel Deck products feature an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.

ASC Steel Deck can supply products with a variety of metal thicknesses, galvanized coating weights, paint finishes, and perforation options, to meet all project requirements, including pre-primed to save installation labor costs.

Contact ASC Steel Deck today, to see how we can help deliver results on your next project.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

Roof Deck Products  

B-36 Roof Deck is a 36" net coverage structural decking product. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and expands interior space usage by improving span distance between structural supporting members.

B Deck offers:

  • 1½ " depth, 36" coverage, 5' to 12' optimal span(s)

  • Excellent diaphragm shear

  • Highest shear lowest cost 36/7/4 attachment pattern in the industry

  • Published load tables for welded, pinned, and screwed attachments to supports

  • Web and total perforated options

Available with an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.

Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

Nestable B-36 Roof Deck is a 36" net coverage structural decking product designed in a nestable configuration for screwed side lap attachment. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and expands interior space usage by improving span distance between structural supporting members.

Nestable B Deck offers:

  • 1½ " depth, 36" coverage, 5' to 12' optimal span(s)

  • Good diaphragm shear

  • Nestable configuration for screwed side lap attachment

  • Meets Steel Deck Institute (SDI) wide rib requirements

  • Web and total perforated options



Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

BF-36 Cellular Roof Deck is a 36" net coverage structural decking product. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and can expand interior space usage by improving span distance between structural supporting members. Cellular deck features the attachment of a flat pan to the base of the deck for use in exposed ceiling applications seeking a smooth finish appearance on the underside of the deck. Cellular deck increases load and span capabilities.

Cellular B Deck offers:

  • 1½ " depth, 36" coverage, 8' to 14' optimal span(s)

  • Excellent diaphragm shear

  • Aesthetic flat pan underside

  • Longer spanning than non-cellular profile

  • Web and total perforated options



Available with an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.

Available with Pan Perforated Acustadek® (noise insulation) and Smooth Series™ (a rivet attachment of the pan that eliminates the need to address unsightly weld marks in the field).

Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

N-32 Roof Deck is a 32" net coverage structural roof deck. An optimized profile, N deck provides the lowest installed cost with the highest level of performance for any 3" deep roof deck. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and can expand interior space usage by improving span distance between structural supporting members.

N Deck offers:

  • 3 " depth, 32" coverage, 10' to 16' optimal span(s)

  • Good diaphragm shear

  • Wider 32" panel results in the most labor efficient 3"

  • Web and total perforated options

  • Lightest weight 3" N deck per square foot in the industry



Available with an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.

Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

Nestable N-32 Roof Deck is a 32" net coverage structural roof deck. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and can expand interior space usage by improving span distance between structural supporting members. Nestable N-32 Roof Deck is designed in a nestable configuration for screwed side lap attachments.

Nestable N Deck offers:

  • 3 " depth, 32" coverage, 10' to 16' optimal span(s)

  • Modest Diaphragm Shear

  • Nestable configuration for screwed side lap attachment

  • Replaces Steel Deck Institute SDI Deep Rib (DR) roof decks


Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

NF-32 Cellular Roof Deck is a 32" net coverage structural decking product. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and can expand interior space usage by improving span distance between structural supporting members. Cellular deck features the attachment of a flat pan to the base of the deck for use in exposed ceiling applications seeking a smooth finish appearance on the underside of the deck. Cellular deck increases load and span capabilities. N Deck provides the lowest installed cost with the highest level of performance for any 3" deep roof deck.

Cellular N Deck offers:

  • 3 " depth, 32" coverage, 10' to 16' optimal span(s)

  • Good diaphragm shear

  • Wider 32" panel results in the most labor efficient 3"

  • Web and total perforated options

  • Lightest weight 3" N deck per square foot in the industry

  • Aesthetic flat pan underside

  • Longer Spanning than non-cellular profile



Available with an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.

Available with Pan Perforated Acustadek® (noise insulation) and Smooth Series™ (a rivet attachment of the pan that eliminates the need to address unsightly weld marks in the field).

Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

2W Roof Deck is a 36" net coverage structural decking product. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and can expand interior space usage by improving span distance between structural supporting members.

2W Deck offers:

  • 2" depth, 36" coverage, 8' to 14' optimal span(s)

  • Good diaphragm shear

  • Most economical panel per square foot for the span capacity

  • Meets Steel Deck Institute (SDI) 2"x12" requirements



Available with an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.

Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

2W Cellular Roof Deck is a 36" net coverage structural decking product. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and can expand interior space usage by improving span distance between structural supporting members. Cellular deck features the attachment of a flat pan to the base of the deck for use in exposed ceiling applications seeking a smooth finish appearance on the underside of the deck. Cellular deck increases load and span capabilities.

Cellular 2W Deck offers:

  • 2" depth, 36" coverage, 10' to 20' optimal span(s)

  • Good diaphragm shear

  • Aesthetic flat pan underside

  • Longer spanning than non-cellular profile

  • Most economical panel per square foot

  • Meets Steel Deck Institute (SDI) 2"x12" requirements



Available with an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.

Available with Pan Perforated Acustadek® (noise insulation) and Smooth Series™ (a rivet attachment of the pan that eliminates the need to address unsightly weld marks in the field).

Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

3W Roof Deck is a 36" net coverage structural decking product. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and can expand interior space usage by improving span distance between structural supporting members.

3W Deck offers:

  • 3" depth, 36" coverage, 11' to 20' optimal span(s)

  • Good diaphragm shear

  • Meets Steel Deck Institute (SDI) 2"x12" requirements



Available with an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.

Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

3W Cellular Roof Deck is a 36" net coverage structural decking product. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and can expand interior space usage by improving span distance between structural supporting members. Cellular deck features the attachment of a flat pan to the base of the deck for use in exposed ceiling applications seeking a smooth finish appearance on the underside of the deck. Cellular deck increases load and span capabilities.

Cellular 3W Deck offers:

  • 3" depth, 36" coverage, 14' to 22' optimal span(s)

  • Good diaphragm shear

  • Aesthetic flat pan underside

  • Longer spanning than non-cellular profile

  • Meets Steel Deck Institute (SDI) 3"x12" requirements



Available with an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.

Available with Pan Perforated Acustadek® (noise insulation) and Smooth Series™ (a rivet attachment of the pan that eliminates the need to address unsightly weld marks in the field).

Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

Floor Deck Products  

B-36 Composite Floor Deck is a 36" net coverage structural decking product. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system.

B Deck offers:

  • 1 1⁄2 " depth, 36"coverage

  • 7 to 10 foot optimal span Range

  • Lowest composite deck-slab weight per square foot for the specified concrete thickness above the deck

  • Meets Steel Deck Institute (SDI) 1.5WR



Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

BF-36 Cellular Composite Floor Deck is a 36" net coverage structural decking product. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system. Cellular deck features the attachment of a flat pan to the base of the deck for use in exposed ceiling applications seeking a smooth finish appearance on the underside of the deck. Cellular deck increases load and span capabilities.

Cellular B Deck offers:

  • 1½ " depth, 36" coverage

  • 7 foot to 12 foot optimal span range

  • Aesthetic flat pan underside

  • Meets Steel Deck Institute (SDI) 1.5WR standard profile requirements



Available with Pan Perforated Acustadek® (noise insulation) and Smooth Series™ (a rivet attachment of the pan that eliminates the need to address unsightly weld marks in the field).

Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

N-32 Composite Floor Deck is a 32" net coverage structural floor deck. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system.

N Deck offers:

  • 3 " depth, 32" coverage, 10' to 15' optimal span(s)

  • Longest unshored spans

  • Excellent alternate to Steel Deck Institute (SDI) DR (deep rib) profile

  • Lower composite deck-slab weight than 3WxH-36 for the specified concrete thickness

  • 8 inch on center low flute spacing to allow for bearing wall studs to be at 16 inches on center



Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

NF-32 Cellular Composite Floor Deck is a 32" net coverage structural decking product. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system. Cellular deck features the attachment of a flat pan to the base of the deck for use in exposed ceiling applications seeking a smooth finish appearance on the underside of the deck. Cellular deck increases load and span capabilities.

Cellular N Deck offers:

  • 3 " depth, 32" coverage

  • 11' to 15' optimal span range

  • Aesthetic flat pan underside

  • Excellent alternate to Steel Deck Institute (SDI) DR (deep rib) profile

  • 8 inch on center low flute spacing to allow for bearing wall studs to be at 16 inches on center



Available with Pan Perforated Acustadek® (noise insulation) and Smooth Series™ (a rivet attachment of the pan that eliminates the need to address unsightly weld marks in the field).

Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

2W Composite Floor Deck is a 36" net coverage structural floor deck. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system.

2W Deck offers:

  • 2" nominal depth, 36" coverage

  • 7 foot to 12 foot optimal span range

  • Least steel weight per square foot floor deck

  • Meets SDI 2x12 inch standard profile requirements

  • Reduced composite slab depth compared to 3WxH-36 and NH-32



Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

2W Cellular Composite Floor Deck is a 36" net coverage structural decking product. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system. Cellular deck features the attachment of a flat pan to the base of the deck for use in exposed ceiling applications seeking a smooth finish appearance on the underside of the deck. Cellular deck increases load and span capabilities.

Cellular 2W Deck offers:

  • 2" nominal depth, 36" coverage

  • 9 to 13' optimal span range

  • Aesthetic flat pan underside

  • Meets SDI 2x12 inch standard profile requirements

  • Reduced composite slab depth compared to 3WxHF-36 and NHF-32



Available with Pan Perforated Acustadek® (noise insulation) and Smooth Series™ (a rivet attachment of the pan that eliminates the need to address unsightly weld marks in the field).

Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

3W Composite Floor Deck is a 36" net coverage structural floor deck. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system.

3W Deck offers:

  • 3" nominal depth, 36" coverage

  • 10 to 14' optimal span range

  • Meets SDI 3x12 inch standard profile requirements

  • Longer unshored spans than 2WH-36 and BH-36

  • Meets industry standard 4.5" min. flute width

  • Compatible with all standard concrete anchors



Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

3W Cellular Composite Floor Deck is a 36" net coverage structural decking product. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system. Cellular deck features the attachment of a flat pan to the base of the deck for use in exposed ceiling applications seeking a smooth finish appearance on the underside of the deck. Cellular deck increases load and span capabilities.

Cellular 3W Deck offers:

  • 3" nominal depth, 36" coverage

  • 11 to 15' optimal span range

  • Aesthetic flat pan underside

  • Meets Steel Deck Institute (SDI) 3x12 inch standard profile requirements

  • Longer unshored spans than 2WH-36 and BH-36

  • Meets industry standard 4.5" min. flute width

  • Compatible with all standard concrete anchors



Available with Pan Perforated Acustadek® (noise insulation) and Smooth Series™ (a rivet attachment of the pan that eliminates the need to address unsightly weld marks in the field).

Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

Form Deck Products  

Form deck is a non-composite deck that provides a permanent base that supports concrete during the pouring and curing process. Form deck does not interlock with the concrete to form a structural composite floor system, limiting span distances between structural supports. Form deck offers the benefit of removing the time and installation hassle associated with temporary shoring systems such as wood deck.

CF 1 3/8 Form Deck offers:

  • 1 3⁄8" depth, 32" coverage

  • 4 to 9' span range

  • Good for intermediate span conditions

  • For use when metal deck is used as a leave in place form


Available in a range of steel thickness (gauge) options.

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

Form deck is a non-composite deck that provides a permanent base that supports concrete during the pouring and curing process. Form deck does not interlock with the concrete to form a structural composite floor system, limiting span distances between structural supports. Form deck offers the benefit of removing the time and installation hassle associated with temporary shoring systems such as wood deck.

CF 7/8 Form Deck offers:

  • 7/8" depth, 32" coverage

  • 2 foot to 7 foot Span Range

  • Good for short span conditions

  • For use when metal deck is used as a leave in place form


Available in a range of steel thickness (gauge) options.

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

Other Products  

Acustadek combines the design flexibility and strength of steel deck with high sound absorption qualities to offer an economical system for attenuating sound.

Acustadek is a product option across ASC Steel Deck's broad range of structural roof and floor deck products.

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS

Delta Grip® DG4™ is a powerful, lightweight pneumatic tool. It fastens the sidelaps of interlocking steel roof deck with a highly effective quadruple punch through three layers of steel roof deck. The interlocking system created by the DeltaGrip DG4 Tool creates a permanent, durable connection significantly stronger than a screwed sidelap and comparable to a welded sidelap connection. This connection resists longitudinal movement and vertical separation when subjected to wind, seismic, or construction loads.

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOSLEEDCERTIFICATIONS

ASC Steel Deck's Smooth Series is an architecturally exposed riveted cellular deck that provides clean beam-to-pan connections by replacing traditional welded attachments with aesthetically pleasing riveted attachments.

Features of Smooth Series include:

  • Equivalent structural capacity to traditional welded cellular deck

  • Uniformly repeated rivet attachments make for an architecturally pleasing product

  • Meets performance and capacity requirements in accordance with 2021 IBC

  • Available in a standard galvanized finish, or can be specified with gray or white factory applied primer

Smooth series eliminates:

  • The need to touch-up burn marks associated with welded attachments

  • The need to surface prep & field apply primer when specified with factory applied primer finish

  • Inconsistency in appearance of welded attachments

Unnecessary labor cost and time on job sites

Request Product Samples and Literature

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOSLEEDCERTIFICATIONS