Ascension, a division of AGM Container Controls, Inc.

Wheelchair Lifts

CONTACT INFO
EMAIL
Request for informationAscension, a division of AGM Container Controls, Inc. Contact Us / RFI
SOCIAL
Facebook icon
YouTube icon
LinkedIn icon
WARRANTY

Industry leading warranty of 10 years drivetrain, 4 years parts and 90 days labor

COMPANY OVERVIEW

Ascension designs and manufactures architect-focused, ADA-compliant vertical platform lifts (VPLs) engineered specifically for commercial, institutional, and public environments where aesthetics and structural impact matter.

While many wheelchair lift manufacturers offer standardized, industrial-style systems across broad product lines, Ascension is purpose-built around refined vertical mobility solutions that integrate seamlessly into the built environment.

Our pitless and towerless vertical platform lift designs reduce or eliminate the need for deep excavation, bulky support towers, or visually disruptive enclosures. The result is clean architectural integration, simplified installation, and dependable long-term performance.

Engineered and manufactured in the USA, Ascension VPL systems provide code-compliant vertical access where ramps are impractical and elevators are unnecessary — without compromising design intent.

Ascension lifts are specified in schools, universities, performing arts centers, stadiums, museums, government buildings, commercial facilities, and high-visibility public spaces where both accessibility and appearance are critical.

With advanced safety systems, durable construction, and an industry-leading warranty, Ascension delivers a refined alternative to conventional platform lift systems.

We partner directly with architects and specifiers to develop accessibility solutions that remove barriers while elevating the overall design.

ALL PRODUCTS

Vertical Platform Lifts  

Ascension Clarity is a premium ADA-compliant enclosed vertical platform lift (VPL) engineered for commercial, institutional, and public environments where architectural integration and minimal structural impact are critical.

With a compact footprint and ultra-thin platform floor, Clarity installs without a pit or access ramp, providing vertical travel up to 14 feet while preserving design intent. Its clean sightlines and enclosed configuration make it an ideal alternative to bulky platform lifts or cost-prohibitive elevator systems.

Clarity is specified for healthcare facilities, educational campuses, stadiums, museums, performing arts centers, government buildings, commercial properties, and high-visibility public spaces where both accessibility and aesthetics matter.

Designed and manufactured in the USA, Clarity delivers long-term performance, advanced safety, and simplified installation in a refined architectural package.

Key Features & Benefits

  • ADA-compliant enclosed vertical platform lift (ASME A18.1)

  • Pitless and ramp-free installation

  • Compact footprint — fits with as little as 4 feet of floor clearance

  • Enclosed design with clear panels for visibility and rider comfort

  • Quiet, smooth electro-hydraulic drive with vibration isolation

  • 750 lbs. rated capacity

  • Aluminum and stainless steel construction

  • Custom finish options and architectural detailing

  • CAD, BIM, and specification support available



Technical Highlights

  • Vertical Travel: up to 168″ (14 ft)

  • Rated Load: 750 lbs.

  • Platform Size: 36″ W x 56″ L

  • Overall Footprint: 48″ W x 68″ L

  • Travel Speed: Approximately 20 ft/min

  • Code Compliance: ADA, ASME A18.1


Model Configurations

Clarity 16E - Enclosed, Straight-Through
Standard enclosed configuration with straight-through entry and exit for intuitive traffic flow. Suitable for indoor or outdoor applications.
Clarity 16D- Enclosed, Same-Side
Entry and exit on the same side, ideal for tight landings or constrained layouts.
Clarity 16S- Shaftway, Straight-Through
Installed within a shaftway for projects requiring an elevator-style presentation while maintaining platform lift efficiency.
Clarity 16C- Shaftway, Same-Side
Shaftway configuration with same-side entry/exit for compact circulation paths and refined architectural integration.

Clarity Warranty Card

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOS

Ascension Protege is an ADA-compliant vertical platform lift (VPL) engineered to provide dependable vertical access from 4″ to 42″ in commercial, institutional, and public environments.

Designed to eliminate extended ramp runs and avoid oversized tower systems, Protege delivers high-capacity performance in a compact, pitless configuration. Its clean structural profile minimizes construction impact while maintaining full ADA platform dimensions.

With a 900 lbs. rated capacity, Protege accommodates larger power chairs and mobility scooters without increasing system size or visual disruption.

Protege is specified for schools, performing arts venues, museums, municipal facilities, commercial entries, and stage access applications where elevator infrastructure is unnecessary but architectural integration remains important.

Available in portable and permanent configurations, Protege provides flexible accessibility with simplified installation and long-term reliability.

Key Features & Benefits

  • ADA-compliant vertical platform lift (ASME A18.1)

  • Vertical travel: 4″–42″

  • 900 lbs. rated capacity

  • Pitless, ramp-free installation

  • Towerless configuration for clean architectural integration

  • Compact footprint with full-size ADA platform

  • Quiet electro-hydraulic drive system

  • Portable and fixed installation options

  • Designed and manufactured in the USA



Technical Highlights

  • Vertical Travel: 4″–42″

  • Capacity: 900 lbs.

  • Platform Size: Approx. 36″ W x 54″ L

  • Overall Footprint: Approx. 52″ W x 61″ L

  • Drive: Electro-hydraulic

  • Compliance: ADA, ASME A18.1

Model Configurations

Protege 5442F- Fixed with Upper Platform Gate
Independent upper landing gate configuration to meet specific code or safety requirements.
Protege 5442FG- Fixed with Upper Landing Gate
Independent upper landing gate configuration to meet specific code or safety requirements.
Protege 5442FX- Fixed with Upper Landing Door
Upper landing door for projects requiring a more enclosed or architecturally integrated presentation.

Protege 5442FF- Fixed with Lower Landing Door (Third-Party)
Lower landing door configuration to support custom project requirements.

Protege 5442FE- Fixed with Doors at Both Landings
Shaftway-style installation with doors at both levels, delivering a more elevator-like presentation while maintaining platform lift efficiency.



Protege Warranty Card

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEED

Ascension Virtuoso is an ADA-compliant vertical platform lift (VPL) engineered to deliver dependable vertical access from approximately 12″ to 60″ in commercial, institutional, and public environments where architectural integration and occupant experience are priorities.

Its sleek, low-profile footprint eliminates the need for entry ramps or deep pits, preserving existing architecture while providing safe, code-compliant accessibility.

Virtuoso features Ascension's 360° rigid safety skirting, which protects the area beneath the lift, enhancing safety and visual completeness without sacrificing sightlines.

Virtuoso is ideal for auditoriums, stages, platforms, museums, commercial entries, campus facilities, worship spaces, and other environments where moderate elevation changes require a refined mobility solution with strong architectural presence.

Available in portable and permanent configurations, Virtuoso provides versatile accessibility solutions for moderate rises where a fixed elevator is unnecessary.

Key Features & Benefits

  • ADA-compliant vertical platform lift (ASME A18.1, ADAAG)

  • Vertical travel: 12″– 60″

  • Integrated 360° rigid safety skirting for enhanced protection

  • Pitless, ramp-free design preserves architecture

  • Compact footprint with full ADA platform size

  • Quiet electro-hydraulic drive system

  • Portable and fixed installation options

  • Custom color and window etching options available

  • Designed and manufactured in the USA



Technical Highlights

  • Vertical Travel: 12″– 60″

  • Capacity: 750 lbs.

  • Platform Size: Approx. 36″ W x 54″ L

  • Overall Footprint: Approx. 52″ W x 64″ L

  • Drive: Electro-hydraulic

  • Compliance: ADA, ASME A18.1, ANSI A117.1



Model Configurations

Virtuoso 5460F - Fixed with Upper Platform Gate
Self-contained vertical platform lift with platform-mounted gate, designed for permanent moderate rise accessibility.

Virtuoso 5460FG - Fixed with Upper Landing Gate
Permanent installation with independent upper landing gate for enhanced safety at the landing interface.

Virtuoso Warranty Card

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEED

Portable Vertical Platform Lifts  

Ascension Virtuoso™ 5460P is a portable, ADA-compliant vertical platform lift (VPL) engineered to provide refined accessibility for moderate elevation changes up to 60″ without permanent construction.

Designed for environments where accessibility needs may vary over time, Virtuoso 5460P features integrated casters that allow the lift to be easily repositioned within a facility. Its pitless configuration eliminates the need for ramps or structural modifications while preserving existing architecture.

Virtuoso incorporates Ascension's 360° rigid safety skirting, providing continuous protection beneath the platform while maintaining a clean, visually complete appearance.

With its balanced structural profile and full-size ADA platform, Virtuoso 5460P provides a dependable and architecturally considerate solution for moderate-rise accessibility.

Virtuoso portable models are commonly specified for auditoriums, performance stages, museums, lecture halls, worship spaces, and event venues where flexible accessibility is required.

Key Features & Benefits

  • ADA-compliant vertical platform lift (ASME A18.1)

  • Portable/relocatable configuration with integrated casters

  • Vertical travel: 12″– 60″

  • 750 lbs. rated capacity

  • 360° rigid safety skirting for continuous protection

  • Pitless, ramp-free configuration

  • Compact footprint with full-size ADA platform

  • Quiet electro-hydraulic drive system

  • Designed and manufactured in the USA


Technical Highlights

  • Vertical Travel: 12″– 60″

  • Capacity: 750 lbs.

  • Platform Size: Approx. 36″ W x 54″ L

  • Drive: Electro-hydraulic

  • Compliance: ADA, ASME A18.1


Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEED

Ascension Protege™ 5442P is a portable, ADA-compliant vertical platform lift (VPL) designed to provide dependable low-rise accessibility for elevation changes from 4″ to 42″ without permanent installation.

Engineered for flexibility, the 5442P features integrated casters that allow the lift to be repositioned within a facility as accessibility needs change. Its self-contained, pitless configuration eliminates the need for ramps, hoistways, or structural modifications, making it an ideal solution for multi-use spaces and temporary accessibility requirements.

With a 900 lbs. rated capacity and full-size ADA platform dimensions, Protege 5442P accommodates larger wheelchairs and mobility scooters while maintaining a compact footprint.

Protege portable models are frequently specified for stages, lecture halls, community centers, worship spaces, historic buildings, and other environments where adaptable accessibility is required.

Key Features & Benefits

  •  ADA-compliant vertical platform lift (ASME A18.1)

  •  Portable/relocatable configuration with integrated casters

  •  Vertical travel: 4″– 42″

  •  900 lbs. rated capacity

  •  Self-contained design requiring minimal installation

  •  Pitless, ramp-free configuration

  •  Compact footprint with full-size ADA platform

  •  Quiet electro-hydraulic drive system

  • Designed and manufactured in the USA


Technical Highlights

  •  Vertical Travel: 4″– 42″

  •  Capacity: 900 lbs.

  •  Platform Size: Approx. 36″ W x 54″ L

  •  Drive: Electro-hydraulic

  •  Compliance: ADA, ASME A18.1

Rated 5 based on 1 product reviews

Photo Gallery  

Portable & Permanently-Installed Wheelchair Lifts.
Rated 5 based on 1 product reviews

An enclosed vertical platform wheelchair lift with a max rise capability of 14-feet. It's compact design does not require an entry ramp or installation pit. The Clarity is not available in a portable model.

Rated 5 based on 1 product reviews

Ascension's most popular wheelchair lift, the Protege is available in both portable and permanent models and features Ascension's greatest lifting capacity at 900lbs.

Rated 5 based on 1 product reviews

The Virtuoso wheelchair lift features a unique pleated safety skirting that prohibits casual access to the underside of the lift as an additional safety feature. The safety skirting also provides a delicate aesthetic, making the Virtuoso a favorite in theaters and concert hall.

Rated 5 based on 1 product reviews