CityScapes International Inc.

Screens and Enclosures

CONTACT INFO
EMAIL
Request for informationCityScapes International Inc. Contact Us / RFI
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
COMPANY OVERVIEW

About CityScapes®, Inc.

CityScapes®, Inc. products stand out by blending in. Offering premier architectural solutions to discreetly conceal dumpsters, HVAC units and other necessities that its owners, occupants and neighbors would prefer not to see, CityScapes designs, develops and manufactures code-compliant, customizable architectural solutions that beautify exteriors and keep buildings compliant, safe and beautiful. Each high-end solution is thoughtfully engineered to meld seamlessly into the building's unique design, meeting the specific needs of each project.

Founded in Columbus, Ohio, in 1997, CityScapes continues to operate and manufacture within the United States. Its flagship product Envisor® has remained the top choice for HVAC screening products among architects, building owners and contractors for over twenty years. CityScapes pioneered the concept of screening a rooftop HVAC unit without penetrating the roof with its innovative Envisor product, proven to be the preferred alternative to parapet walls. The development of Envisor led to the discovery of the need for customizable architectural solutions. Today, the company produces over a dozen core products. If an available product does not match a building's needs, internal designers work closely with customers to design, create and produce the necessary solution.

Through its original equipment manufacturing plant located in Columbus, Ohio, CityScapes controls end-to-end production and has the capabilities to complete custom fabrications domestically. The company manages design, manufacturing and installation to ensure high-quality products are versatile, consistent and virtually maintenance-free.

With its expertise and support from start to finish, CityScapes offers next level responsiveness, creativity and collaboration to its architects, designers, contractors and building owners to better screen, protect or enhance the look of a building. Clients work with a dedicated project manager and benefit from this single point of contact throughout the entirety of the process. Coordination of every aspect including design, engineering, manufacturing, delivery and installation is managed internally. Once a product is shipped, a network of specialized installers is available throughout the United States to install it on-site.

CityScapes sustains its continued growth by answering the question, “how can we meet a customer's challenge better today than we did yesterday?" Each customized architectural solution the company produces fills a market void. Its diverse client portfolio and national coverage gives the company the experience and knowledge to expand its product library and refine its approach to improving the appearance and functionality of all types of buildings and customer needs.

Signature Products Include

Envisor® Rooftop Screens
Covrit® Dumpster Enclosures and Walls and Gates
ToughGate™ Gates and Doors
NatureScreen® Trellis Systems
Planx® Planters
Sanctum Cabanas
Architectural Canopies
Architectural Signage

CityScapes by the Numbers

  • 25 years of white glove service

  • Distribution and installation across all 50 states and Canada

  • 130 dedicated employees

  • 200,000 square foot manufacturing center in Columbus, Ohio

ALL PRODUCTS

Cityscapes Product Experts  

John Hollins III
Director of Business Development
Direct: 614-529-7272
Email: jhollins@cityscapesinc.com

Rated 5 based on 1 product reviews

Brandon Johnson
Market Development Manager
Direct:  614-529-7092
Email: bjohnson@cityscapesinc.com 

Rated 5 based on 1 product reviews

Envisor®  

ROOF SCREENS WITH SOARING GOOD LOOKS

Set the bar high with durable and attractive Envisor® roof screens. Affordable and elegant, Envisor makes meeting code simple and blends into any design. Better yet: no rooftop penetration is required for installation, which gives you a clean, modern look.

  • Practical solution for municipal screening requirements of HVAC units, chillers,

  • air handlers, and more

  • Create your own custom design for your specific application

  • Nationwide project management and installation available

  • Designed in-house and manufactured in a state-of-the-art facility

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

Envisor® screens feature our patented attachment method, so they can secure directly to the equipment - no rooftop penetration required. Post-mounted options are also available.

This is the perfect alternative to parapet walls and will satisfy even the strictest of screening code requirements. Screens can be stacked up to three panels high, which means you can shield just about anything.

  • Vertical - (Available in Metal or Acrylicap® ABS)

  • Perimeter Wall - (Available in Metal or Acrylicap® ABS)

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

METAL SERIES PANELS

Available in a variety of all-aluminum panels with unmatched ultimate wind speed of 115mph. Our proprietary design captures the panels in the frame, meeting or exceeding code requirements in areas with high wind requirements. Choose from a wide range of custom finishing options including digital printing and our proprietary 6-stage powder coated process that will fit your project.

METAL SERIES PANEL SPECS

  • Frames are 6063 T6 extruded aluminum

  • Frame infill material thickness varies depending on infill choice

  • Sherwin Williams 4000 Series Powder-Coated Components

WIND LOAD / WIND RESISTANCE

  • Our products have an ultimate wind speed 115mph, surpassing municipal code compliance regulations.

  • Added reinforcements are utilized to achieve Dade County requirements.

  • PE Stamped drawings are available on all North American projects.

MOLD RESISTANCE

  • Our products are resistant to mold and mildew growth.

  • Industry-standard testing method ASTM D5590/ASTM G21 measured a zero fungal growth value.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

Acrylicap® ABS is a proprietary material developed by CityScapes. We start with a matching color ABS core, then laminate an acrylic outer layer to both sides of the sheet to provide a strong barrier against UV degradation. The result: superior color retention.

ACRYLICAP® ABS SERIES PANEL SPECS

  • Acrylicap® uses .187 acrylic-capped ABS for UV protection

  • All panels are 45" wide

  • Standard panel heights are 35", 52", 70"

  • Panels can be stacked for additional coverage

  • Weight approximately 1.1lbs/sq ft

WIND LOAD / WIND RESISTANCE

  • Our products have an ultimate wind speed 115mph, surpassing municipal code compliance regulations.

  • Added reinforcements are utilized to achieve Dade County requirements.

  • PE Stamped drawings are available on all North American projects.


MOLD RESISTANCE

  • Our products are resistant to mold and mildew growth.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

Covrit® Dumpster Enclosures  

UNSIGHTLY DUMPSTER? WE'VE GOT YOU COVERED.
Covrit® Dumpster Enclosures work for any sized project, budget, or property. Take your dumpster from dull to dazzling with surround solutions that are durable, high-quality, and require virtually zero maintenance.

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Whatever you need, we have a dumpster surround system to fit. Single, Double, Walk-in, Double Walk-in, Triple, Quad—we've built it all. Our dumpster enclosures are totally turnkey from design through installation. We put just as much care into our standard but versatile sizes and wall heights as we do our custom solutions for projects that require something special. We love a challenge, so reach out with any questions or ideas.

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Covrit® Walls and Gates  

COVRIT® GATES & WALLS MAKE BEAUTY A PRIORITY
Covrit® Gates & Walls are elegant, durable, and long-lasting screening solutions for the modern business with a product line designed to hide, protect, or partition anything on your property.

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Our 1-inch thick composite or PVC plank infills are the original Covrit wall infill choice and remain a great choice today. Highly durable and resistant to stains, mold, and mildew, these no-maintenance planks will continue to look great even after a decade of exposure to the elements. Plus, you get woodgrain looks with none of the maintenance of real wood.

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Opt for a modern industrial look with our selection of metal infills. Create a cohesive and stylish look by matching our metal paneled dumpster surrounds with the rest of your property. Our newest heavy-duty Slat Wall offering comes in both 4" and 6" wide planks. We also offer custom screen walls and gates in the same material, making it easy to coordinate your other screening efforts including HVAC units, pool pumps, maintenance yards, and service doors.

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Put plants center stage with NatureScreen styles that include standard Double Mesh Trellis (DMT), Graphic Mesh Trellis (GMT), and our newest - and most economical - Single Mesh Trellis (SMT/SMT E) system. Each of these products can be incorporated into our Covrit® Wall Systems for projects needing a natural organic plant-based screen wall.

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Natural hardwoods and cultured stone offer beauty suited for a traditional, sophisticated look. We source the best grades of hardwood for every project. We've also engineered a simple way to add the look of cultured stone to an enclosure or screen wall and can't wait to show it to you. Select from multiple colors and styles to complement your site.

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Our modular system allows an architect or designer to mix a variety of wall styles to create a truly unique look. And our state-of-the-art manufacturing facilities allow us to turn those ideas into reality. So think big, because we're ready.

Rated 5 based on 1 product reviews
CADBIMCATALOGSVIDEOS

ToughGate™  

TOUGHGATE™ DOORS & GATES
UNCOMPROMISING DURABILITY

The name gives you a clue. ToughGate™ stands for the toughest doors and gates around. Professional grade, expertly crafted, and built to your specifications with the highest quality materials, ToughGate will give you years of maintenance-free operation on top of stunning good looks

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

ToughGate Styles  

Go with 1-inch thick composite or PVC planks when you want an attractive, no-maintenance woodgrain appearance for your gate project. We start with highly durable PVC deck planks and add our proprietary extruded aluminum stiffener between each plank for strength. The combination makes a gate infill that can stand up to the elements in any climate.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

Opt for a modern industrial look with our selection of metal infills. Create a cohesive and stylish look by matching our metal paneled dumpster surrounds with the rest of your property. Our newest heavy-duty Slat Wall offering comes in both 4" and 6" wide planks. We also offer custom screen walls and gates in the same material, making it easy to coordinate your other screening efforts including HVAC units, pool pumps, maintenance yards, and service doors.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

Aluminum slats create a classic elegance when paired with modern architectural design projects. Choose the sophistication of a monotone door color or combine slats of different widths and alternating color patterns if you want a more standout look. Your gate, built your way.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

Milled PVC panels create an artist palette of creativity for those jobs needing a bit of artistic flair. Using CNC routers, we can mill any logo or art design into your door infills, or create eye-catching curved patterns that fit your imagination.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

NatureScreen®  

NATURESCREEN® PLANT TRELLIS SYSTEMS BRING EVERY PROJECT TO LIFE
Put plants center stage with durable and innovative NatureScreen® plant trellis systems. Available in a variety of styles, including the versatile Double Mesh Trellis (DMT), streamlined, contemporary Single Mesh Trellis (SMT/SMT E), and innovative Graphic Mesh Trellis (GMT). Get even more enjoyment out of your system with an optional lighting package to show off 24/7.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Keep your space looking green - even out of season - or create a custom marketing message on one side while your plants grow on the other. Provide us with your artwork or work with our Graphics Team.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Square / Rectangle
Arched Top
Cutouts
Geometrics
Columns
Arbor

Request Sample Click Here

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Wall Mounted
Between Posts & Fence Lines
Integrated Planx Planter
Freestanding
Overhead Arbor System
Between Corner Posts

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

NatureScreen starts with Galfan® coated wire, the best hot-dipped galvanized coating available for serious long-term protection from the elements. Galfan coatings use a 95% zinc, 5% aluminum coating, creating a smooth finish without any of the slag of traditional galvanized coating processes. We then send the mesh through a prep and wash system before applying a 4000 Series powder coat finish. Our superior combination of materials will outlast any other plant trellis system on the market.

Request Sample Click Here

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

NatureScreen® Enhancements & Accessories  

Nothing reimagines a building component like adding a lighting element. That's why our trellis systems are designed with lighting in mind.

INTEGRATED LIGHTING
Add a bright, long-lasting final touch to our trellis systems with energy-efficient LED lighting. We'll thoughtfully integrate it to create high-impact side/down lighting that will hold up to the elements.

CANTILEVERED LIGHTING
There's no getting around it. Cantilevered lights make things pop. They can be wall mounted above the trellis or integrated into each unit with numerous styles to choose from. Our favorite is the timeless look of the integrated goose-neck or barn light.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

We developed easy-to-install Post Surround or Column Wrap systems to perk up existing posts or columns. Utilizing our heaviest weight, stainless steel mesh with a proprietary two-piece top and bottom retainer, the surrounds can be installed quickly with minimal tools. Fill the mesh with river rock or stones and your entryway, lobby, or sign post will thank you.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Our trellis systems can be integrated into our popular Covrit® wall systems. Create a beautiful alternative to traditional fencing with a series of post-mounted trellises or add a unique look by alternating trellis sections with our Plankwall product line.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Our DMT and SMT/SMT E Trellises are the perfect complement to our Planx® Planter product line. These unparalleled raised planters are designed with style, versatility, and zero maintenance. They're the perfect addition to walkways, building entryways, rooftop gardens, and restaurant patios. And it's all backed by an industry-leading 20- year warranty.

Rated 5 based on 1 product reviews
BIMCATALOGSVIDEOS

PLANX® Planters  

PLANX® PLANTERS
NO-NONSENSE PLANTERS

When we talk quality planters, here's what we mean: solid construction with composite or PVC boards, or powder-coated aluminum infills to match any aesthetic. Modular design that fits into any landscape design, from raised beds to additional trellis systems. Planx® has it all.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

Architectural Canopies  

CANOPIES & AWNINGS
ROLL OUT THE RED CARPET

Match your exterior design with a custom canopy or awning. We can engineer, fabricate, and even install your custom design fit for entryways, windows, doors, marquees, and entire patios. Every structure is made with high-quality powder-coated aluminum to help stand up to the elements and provide plenty of shade and weather protection.

Rated 5 based on 1 product reviews

SANCTUM CABANAS
OASIS-READY CABANAS

Create one-of-a-kind, envy-inspiring outdoor spaces with Sanctum Cabanas. They're customizable down to every detail, including lighting, mixed materials, custom colors, and a unique printed fabric roof. Contact our team and let's get creative with your outdoor design.

Rated 5 based on 1 product reviews

Architectural Signage  

ARCHITECTURAL SIGNAGE
BETTER BRANDING FOR BETTER BUSINESSES

We all know how important branding is. That's why we take so much pride in our architectural signage products. Our design team can help you make a one- of-a-kind solution, with any material, laser cutting, channel bent letters, or digital and LED lit signage.

Our signage is powered by our sister company, National Sign Systems, whose products have boosted branding for some of the largest restaurants, universities, and businesses around the country for over 35 years. If you can think it, we can make it. So let's make your brand stand out.

Rated 5 based on 1 product reviews

Gallery  

SPECS:

  • Material:  Extruded aluminum

  • Style: Bahama Shutter

  • Size: Thirty - 6' – 6" (W) x 6' – 6" (H)

  • Color: Black Texture

Rated 5 based on 1 product reviews

SPECS:

  • Material: Woodgrain textured PVC and extruded aluminum

  • Gate Style: Muir Woods

  • Gate Size: 8' (H) x 96'' (W) Per Leaf

  • Plank Color: Coastline

  • Frame Color: Black Textured

  • Features: Custom printed graphics of the city's logo

Rated 5 based on 1 product reviews

SPECS:

  • Material:  Extruded aluminum & frosted tempered glass

  • Style: Custom Marquee

  • Size: 19'-8.5" (W) x 6'-3.5" (D) x 4'-0.875" (H)

  • Color: Black Textured

  • Illumination: Edison-style LEDs

  • Signage: Internally illuminated channel letters

Rated 5 based on 1 product reviews

SPECS:

  • Material: Woodgrain textured PVC and extruded aluminum

  • Wall Style: ArtWall

  • Wall Size: 7'-4" (H) x 20' (L)

  • Frame Color: Black Textured

  • Post Cap Color: Copper

  • Features: Custom Printed Graphics

Rated 5 based on 1 product reviews

SPECS:

  • Material: Precoated Metal

  • Wall Style: 7.2 Rib

  • Enclosure Size:  7' (H) x 12' (L) x 12' (W)

  • Gate Style: 7.2 Rib

  • Gate Size: 7' (H) x 72" (W) Per leaf

  • Color: Custom Color - SW Peppercorn

Rated 5 based on 1 product reviews

SPECS:

  • Material: Woodgrain textured PVC and extruded aluminum

  • Wall Style:  1x6 Slat Wall

  • Enclosure Sizes:

    • One - 7'-6' (H) x 24'-6" (L) x 20' (W)

    • One - 7'-6' (H) x 26'-4" (L) x 19' (W)

  • Gate Style: Mission Slat Wall

  • Gate Sizes: Two sets - 7'-6" (H) x 42" (W) Per Leaf

  • Color: Almond

Rated 5 based on 1 product reviews

SPECS:

  • Material: Woodgrain textured PVC and extruded aluminum

  • Wall Style: Horizontal PlankWall

  • Enclosure Size: 5' - 8" (H) x 20' (L) x 6' (W)

  • Gate Style: Mission

  • Gate Size:  5'-8" (H) x 48" (W)

  • Plank Color: Ashwood

  • Frame Color: Black Textured

 

Rated 5 based on 1 product reviews

SPECS:

  • Material: 1"x4" Aluminum  Slat with 1/2" air gap

  • Gate Style: Madison Slat Wall

  • Size: 9'-9" (H) – 9' (W)

  • Color: Black Textured

Rated 5 based on 1 product reviews

SPECS:

  • Material: Extruded aluminum with powder-coated wire mesh 10ga Galfan mesh

  • Style: NatureScreen DMT

  • Mesh: 2'' x 2'' Powder-coated mesh

  • Color: Silver Satin

  • Features: Integration into planter

Rated 5 based on 1 product reviews

SPECS:

  • Gate Material: Precoated aluminum

  • Gate Style: 7.2 Rib

  • Gate Color: Silver Satin

Rated 5 based on 1 product reviews

SPECS:

  • Material: Woodgrain textured PVC and extruded aluminum

  • Gate Style: Mission

  • Size: 6' (H) x 24' 8" (W)

  • Plank Color: Ashwood

  • Frame Color: Silver Satin

Rated 5 based on 1 product reviews

SPECS:

  • System: Vertical

  • Style: Forest

  • Material: Acrylicap ABS

  • Panel Size: 55" (H)

  • Top Trim: Cove

  • Color: Forest Green

Rated 5 based on 1 product reviews