CoolVu™ provides architectural glass and surface solutions for new construction and building renovation projects throughout the United States and Canada. Serving commercial, retail, education, healthcare, government, hospitality, and residential markets, CoolVu helps architects, designers, builders, and facility management enhance building performance, energy efficiency, safety, security, privacy, comfort, and aesthetics.
• Solar Control Window Films
• Safety & Security Films
• Decorative & Privacy Films
• Anti-Graffiti & Surface Protection Films
• Bird Strike Mitigation Films
• Transitional (Photochromic) Window Films
• Exterior Architectural Films
• Printed Graphics & Branding Solutions
• Smart Film & Switchable Privacy Glass
Commercial Window Treatments
A signature innovation, CoolVu™ Transitional Window Film utilizes advanced photochromic technology to automatically adjust from clear to tinted in response to sunlight, reducing glare, blocking up to 99% of UV rays, and helping control solar heat gain while preserving natural light
and views.
From storefronts and office buildings to schools, healthcare facilities, and public spaces, CoolVu delivers turnkey solutions that enhance the performance, appearance, and functionality of glass and interior surfaces.
CoolVu™ Glass & Surface Solutions are available throughout the United States and Canada through a network of local franchise professionals.
Window Films
CoolVu® Transitional
Transitional = Managed Sun Glare Control
CoolVu photochromic window films adapt to the intensity of sunlight on your window and door glass. CoolVu “transitions" from a lighter state to a darker, tinted state when exposed to direct sun. The patented photochromic molecular structure of CoolVu is the world's first stable climate responsive window film. Now you can enjoy clear windows when wanted and tinted windows when needed.
UV Protection = Safe Daylighting
CoolVu window films block out 99% of the sun's damaging ultraviolet rays in both it's clear and tinted states. Enjoy pristine views while reducing the impact of UV exposure to skin, delicate fabrics, hardwoods and artwork. With CoolVu installed on your windows and door glass, the sunlight coming into your space will be free from this problematic radiation. CoolVu protects your valuables from premature degradation and prolongs the life of your furnishings up to 300% longer than with untreated windows.
Heat Control = Increase comfort
CoolVu transitional window films are composed of advanced ceramics that function as impressive solar heat blockers. These spectrally selective ceramic coatings are tuned to stop over 80% of the infrared heat gain through glass. With CoolVu installed, buildings no longer suffer temperature imbalances that put unnecessary stress on chillers and occupants alike. CoolVu ceramic based window films are the world's only transitional film available for installation on your windows that maximize daylighting while stopping significant solar heat gain.
CV 55/35
CV 35/20
CV 25/15
CoolVu® Ceramic Window Film
CoolVu offers customers both traditional ‘single' and advanced ‘dual-layer' ceramic window films for impressive solar control.
CoolVu's Signature Ceramic window film utilizes a single layer of ceramic nanoparticles designed for home and building glass in need of clear viewing, 99% UV blocking, and impressive sun glare blocking.
Powerful Solar Heat Rejection + UV Blocking Window Film
For maximum heat blocking, CoolVu's “TiN" dual-layer ceramic window film series is constructed with two layers of titanium nitride (TiN) ceramic nanoparticles, creating the richest looking and highest performing ceramic window film in the world.
Static Film Technology (Non-transitioning)
Single or Dual Layer Ceramic Construction
Highest Heat Control (TiN)
Maximum Visual Clarity
99.9% UV Block
CoolVu® BirdsEyeVu™ Powered by Feather Friendly®
When it comes to preventing birds from flying into windows, BirdsEyeVu™ Powered by Feather Friendly® bird strike window decals stand out as one of the most effective products on the market.
Feather Friendly® Bird Strike Decals
These simple window markers, applied to the exterior surface of windows in a dense pattern, effectively minimize the negative effects of glass surface reflection, helping to prevent bird strikes in a humane and efficient manner.
Unlike traditional bird window films and tapes, Feather Friendly® offers a scientifically proven pattern of high contrast distraction markers that are installed directly onto existing glass surfaces. These simple window markers, applied to the exterior surface of windows, effectively minimize the negative effects of glass surface reflection, helping to prevent bird strikes in a humane and efficient manner.
Reduce Bird Collisions
What sets Feather Friendly® apart as a trusted solution for preventing birds from hitting windows is its reliable reputation, supported by extensive field case studies. Endorsed by respected organizations such as the American Bird Conservancy (ABC) and the Fatal Light Awareness Program (FLAP), Feather Friendly® window decals have earned the highest performance ratings for reducing collisions and ensuring longevity.
Bird Safe Window Markers
Feather Friendly® products are among the best window decals available for preventing bird strikes, offering durability and performance assurances. Commercial installations have demonstrated longevity exceeding 10 years, saving countless lives of our avian friends in the process.
The adhesive window decals, applied to exterior glass at specific intervals, are visible to both mature and immature birds of all species. Feather Friendly® saves time and money on building maintenance by reducing the need to locate and dispose of birds that have collided with windows.
If you're interested in learning more about how Feather Friendly® can help protect your windows and save the lives of birds, contact us today!
Our team can assist you in sourcing and installing these innovative products to enhance the safety and aesthetics of your property.
CoolVu® SmartVu™ Switchable Glass Film
CoolVu® CloakVu Data Privacy Cloaking Film
Keep your sensitive data private. Commonly used as an architectural film for glass walls and office windows, CoolVu® CloakVu film is designed to obscure computer monitors and
digital screens from outside view.
The primary benefit of cloaking film is in helping to protect sensitive data and confidential information in open officeenvironments. In turn, cloaking window film is ideal for governmental agencies, healthcare facilities, and corporate offices with conference rooms, large interior windows and glass walls.
CoolVu® CloakVu works by selectively blocking LED and LCD light emitted from digital screens while keeping the glass clear and transparent. This allows for open-concept designs without compromising privacy and security. Employees and visitors can still see into the space, but any sensitive on-screen content remains obscured from outside view.
CoolVu® Solar Window Film
Solar Window Tinting Film
Solar window tinting works for commercial installations on buildings to darken window and door glass for maximum sun glare and energy control.
CoolVu Window Tinting Film
CoolVu offers a full array of metal and alloy window tinting films for customers to choose from. Available in a variety of colors and shades, window tinting films work to control sunlight and glare, lowering the sun's visible light transmission through glass.
Lower cost Window tinting films are designed to darken glass and stop the sun's harsh glare and solar heat bands from transmitting through glass, damaging interior spaces, and increasing solar heat gain in buildings.
Stop sun glare up to 90%
Reduce heat gain through glass by 80%
Block UV radiation by 99%
Silver, bronze, blue, and custom colors are available
Skylights, curtainwall, light industrial
Lifetime residential & 15-year commercial warranties
CoolVu window films provide customers highly effective solar energy control, privacy and UV protection for homes, buildings and storefronts. Through its exclusive national franchise base, CoolVu offers premium film products for every need and budget, giving customers exactly the window film solution required. All CoolVu products are underwritten by a strong manufacturer warranty.
CoolVu Signature Ceramic Tinted
CoolVu window films provide customers highly effective solar energy control, privacy and UV protection for homes, buildings and storefronts. Through its exclusive national franchise base, CoolVu offers premium film products for every need and budget, giving customers exactly the window film solution required. All CoolVu products are underwritten by a strong manufacturer warranty.
CoolVu Signature Ceramic Clear
CoolVu® Safety & Security Window Film
When it comes to warding-off theft and vandalism, anti-smash and grab window film is an economical solution for vulnerable points of entry, such as ground-level windows, door glass, and retail storefronts.
Anti-Smash and Grab Window Film
Available in many thicknesses, security films are installed on the interior of existing window and door glass, creating a ‘clear shield' barrier to intruders and the elements.
Appropriate for home, campus, and business applications, security window films help prevent smash-and-grab robbery and forced entry into buildings and homes.
Mitigate hazards from shattered glass while holding windows and doors in place. In turn, these measures can significantly deter unwarranted entry, stolen products, and further harm to the premise or its occupants.
Available in thicknesses from 2-14 mil
Solar control and tinted versions are available
Block 99% of the sun's UV rays
Storefronts, schools, basements, garage
Lifetime residential & 15-year commercial warranties
CoolVu® Privacy & Decorative Window Film
Window Film for Privacy
CoolVu offers an extensive array of frosted privacy film and architectural glass finish options for interior designs of every type. Homeowners love the versatility of CoolVu's designer privacy film products for front entryways, bathrooms, shower glass doors, basement, and garage windows.
Decorative Window Film
CoolVu decorative window films are a fantastic solution to adding a little bit of creativity, design, or privacy to your home. Interior designers frequently use this trick to add style and color to an otherwise plain interior glass at a fraction of the cost. CoolVu offers hundreds of design options, including gradients, lines, dots, metallic, fabric, frosted, and much more to enhance cabinets, shower glass, and other interior surfaces.
To view more decorative film options, click here.
1000's of design options
Customizable privacy
Solid colors, patterns, fabric, and gradation
Light-diffusing and opaque
Temporary and semi-permanent options
Bathroom glass, cabinets, conference rooms
CoolVu® Artificial Grass Protection
Prevent Artificial Grass Melting
Artificial grass is a popular choice for homeowners who want a low-maintenance lawn. However, it can be frustrating when the turf starts to melt in random spots. Surprisingly, the sun and your windows may be to blame.
Window Reflection Damage
Believe it or not, intense heat reflection from energy-efficient windows can actually melt and damage the plastic materials used in artificial turf.
Install Heat Reduction Film
When choosing a window film for artificial grass protection, look for products specifically designed for heat reduction, UV protection, and glare reduction. Consult with a professional window film installer who can recommend the most suitable film for your specific needs and ensure proper installation.
CoolVu offers an anti-reflective exterior film that can be applied to windows to diffuse the sun's light. This prevents the light from being concentrated enough to cause damage to artificial turf or natural lawns. The film is available in both “clear" and “white" options and is easy to apply. Say goodbye to melted grass and hello to a beautiful, long-lasting lawn.
Additional measures to help prevent artificial grass from melting:
Avoid reflective surfaces
Install shade structures
Use artificial grass infill
CoolVu® Anti Microbial Films
Innovative film technology for continuously self-cleaning surfaces in high-traffic and high-contact environments.
Clear, Protective Anti-Microbial Films
With anti-microbial films, facilities like airports, hotels, schools, and hospitals can create a cleaner environment that provides a noticeable feeling of safety and security for guests and employees.
High-Traffic Surface Applied
Safe to the touch, these easy-to-install wellness products are designed as “skins" that wrap and cover dirty, high-traffic areas, like door handles and airport TSA bins. When applied, these skins provide continuous self-cleaning surfaces that help prevent the spread of bacteria, fungi, mildew, and other harmful substances.
Proven silver ion technology
Virtually invisible and semi-permanent
Scratch-resistant and UV protected
Retail, campus, transit, hospital, and municipalities
CoolVu® Anti-Graffiti Films
A clear sacrificial film layer protects glass and surfaces of all types from wear and tear damage and vandals.
Anti-Graffiti Surface Protection
As one of the most proven and cost-effective ways to mitigate graffiti damage, anti-graffiti film is a powerful way to discourage vandals and clean-up tagging from windows and other surfaces. Nearly invisible after being installed, the anti-graffiti film is not only a deterrent against vandalism, but it also reduces and even eliminates the need for costly glass replacement. With CoolVu's anti-graffiti film in place, the expense of replacing glass or repairing gouges and scratching can be significantly mitigated.
Clear Sacrificial Film Benefits
For retailers and commercial applications, CoolVu anti-graffiti window film provides much-needed resilience against vandals in more ways than one. From warding off etched gouging to protecting glass surfaces from all forms of graffiti, not all anti-graffiti films are created equally. Anti-graffiti film also provides sun control features and rejects 99% of the UV rays that cause fading. For retailers, this can help extend the life of display merchandise and furnishing.
Clear protective coating
Semi-permanent and sacrificial
Defeats tagging and acid etching
Residue-free removability when needed
99% UV stabilized window film; you can have the privacy of an even what's going on outside.
CoolVu® Blockout & Whiteout Film
Solid color blackout window film stops 100% of the light that normally penetrates window and door glass.
100% Light Block Film for Glass
CoolVu offers a full complement of ‘light blocking' glass films designed to reduce transparency by 100%.
Our blockout film adds a touch of sophistication to any room, providing a sleek, modern look while effectively blocking out unwanted light. The white variant exudes a timeless elegance, blending seamlessly with various interior styles. For those seeking a subtler effect, our matte finish offers a soft, understated appearance that complements any decor.
Crafted with high-quality materials, our decorative blockout window films are easy to install and maintain, ensuring long-lasting beauty and performance. Whether you're looking to create a cozy bedroom retreat or an inviting living area, these films are a versatile and cost-effective solution.
Experience the perfect marriage of style and functionality with our black, white, and matte decorative window film.
Elevate your space with stylish, light-blocking solutions for ultimate privacy and ambiance. CoolVu “block-out" products are vinyl films with strong adhesives for long-term durability and performance.
Purposed primarily for commercial applications, these products are available in interior and exterior versions for site-specific needs.
Projects requiring temporary view and light control can utilize non-permanent solutions with an easy-to-release adhesive system.
Available in black and white
Blocks visible light by 100%
Interior or exterior-mounted
Permanent and temporary versions are available
FAQ’s regarding “Bullet Resistant Window Film”
FAQ's regarding “Bullet Resistant Window Film"
With school shootings on the rise, more schools are installing bullet and shatter resistant glass and films as a measure of increasing security and providing protection to students and staff. The decision to install protective glass film and other ballistic-resistant products is usually made by school administrators. In doing so, they consult with local education agencies (including school districts, charter schools, and education service centers), institutions of higher education, security professionals, and nonprofit organizations in the safety arena.
Is there “Ballistic Window Film" for Schools?
Security window films are commonly referred to as “ballistic window films". However, security window films are not ballistically rated unless installed on ballistically rated glass. Appropriate for schools, churches and other at-risk ‘soft targets', security window films help contain and in some cases prevent glass fragmentation which can cause severe or fatal injuries. Like ballistic glass, window film is designed to delay entry through glass upon attack. In most cases, bullets and other projectiles will penetrate these films when installed on typical glass. Security window film is designed to hold glass in place when broken, which creates delayed access into a building by an active shooter. Window and door glass can also be retrofitted with these glass security films to resist other threats, such as forced entry, explosions, and extreme weather.
Do Schools Have Bulletproof Glass?
No. Bullet proof glass is a popular and misleading term. No glass and film combination will stop all physical and ballistic attack. School officials are learning how bullet-resistant protective glass and films can help slow, disrupt, or prevent active shooter situations. Available in many thicknesses, glass protection or security film products are installed on the interior of existing lobby, entry and classroom windows and door glass, creating a clear shield to intruders. Properly installed, these security film products are “anchored", or attached, to the existing glazing frame with a structural caulk that bonds the film and broken glass to the existing window frame upon attack.
Free on-site glass security assessments
Grant writing assistance/preparation
Available in thicknesses from 4 – 33 mil
Lifetime residential & 15-year commercial warranties
Window Coverings
Interior walls, storefront windows, campus skyways, and lobby glass are great opportunities to install architectural graphics & prints.
Wall and Window Coverings
CoolVu Glass & Surface Solutions and CoolVu Window Film treatments are the best alternatives to installing traditional blinds, shades and shutters.
Window Treatments
CoolVu Window Film is a type of window treatment, or window covering catering to specific needs and preferences of the individual and varying window and glass conditions.
Factors such as the level of glass privacy needed, the amount of light control required, and the style of the room can all influence the choice or type of window covering.
Turnkey design, production & installation
Promote your brand story
Leverage windows and door glass
Apply on wide range of surfaces
Home or business use
Strong warranty programs
Storefront windows, campus skyways, and lobby glass are great opportunities to market your business and passions to the world.
Window Perfs & Prints
CoolVu can take any photograph, logo, or image file and convert it into a printable film to be applied on glass surfaces, enhancing the space around your business. Use perforated window graphics to promote your brand while maintaining visibility to the outside world.
Window & Wall Art
CoolVu can take any photograph, logo, or image file and convert it into a printable film to be applied on walls, floors, ceilings, or glass surfaces, enhancing the space around your home or business.
Professional Design & Digital Printing
CoolVu utilizes the highest quality substrates and printers available. Our in-house design services help you express your unique style taking your message to the next level.
Design, Print, Install
CoolVu services are fully turnkey. Customizable to your unique style, take your message to the next level by leveraging the window and door glass at your property as a billboard for your services.
Promote your brand story
Leverage windows & door glass for marketing
Apply on a wide range of glass surfaces
Retail, commercial, and business use
Strong commercial warranty
For residential, commercial, and campus facilities, every walled surface can tell your story through the installation of custom printed wall murals.
Printed Wall Art
Murals have been an important communication tool since the beginning of time. Communicate from the political to the passionate with ease using CoolVu's turnkey design, print, and install services.
Homeowners love the versatility of CoolVu's printable graphics and wallpaper to quickly transform rooms into an expression of their personality and unique style. Perfect for decorating your kid's rooms and designed to remove and refresh when tastes mature over time easily.
Digital “Wallscapes"
It's never been easier to create impressive-looking logos, environmental graphics, political messaging, hero-walls, and more with the installation of custom printed and installed mural solutions from CoolVu.
Communicate through graphic design
Renovate walls & surfaces with purpose
Show support for political, environmental, & social issues
Celebrate your athlete's accomplishments
Engage students, activists & community leadership
Create the look and feel for your space to match your mission. Environmental graphics help inform while telling your story to important clients and constituents.
Experiential Design
How your branded environment impacts customers and co-workers can drive sales and performance results. CoolVu professionals understand the need for wayfinding and placemaking to help visitors feel at ease in your environment while creating subtle feelings of belonging, inclusiveness, diversity, and comradery. CoolVu custom prints and graphics help you utilize walls, columns, floors, and ceilings to identify, direct, inform, and articulate.
Communicate Vision
Your brand stands for something special, and it's CoolVu's job to help you communicate that vision effectively through our 360-degree graphics package programs. Our holistic approach to branding your built space includes solutions for every surface size and type, both interior and exterior. CoolVu's fully-integrated design, print, ship, and install services will provide you peace of mind. With a single point of contact throughout your project to meet budgets and timelines, CoolVu surpasses customer expectations throughout.
Wayfinding and placemaking
Defining core values and mission statements
Communicate regulations and rules
Provide directions and location services
Office, retail, hospital, transit, medical office, wellness, campus
Create your own custom wallpaper and design it to suit you with a range of stunning papers available for installation. Choose from classic standards, self-adhesive or premium options for an even more luxurious feel!
Printed Wallpaper
Create your own custom wallpaper and design it to suit your unique style. From the simple to the luxurious, every wall can be an expression.
Customized Wall Coverings
CoolVu gives you the opportunity to create limitless options for your home or office with our custom wallpaper design, print, and install services. Utilizing the latest printing techniques, durable polyester fabric substrates and solvent, eco-solvent, UV, and LATEX print technologies, CoolVu professionals help you create the space of your dreams. Achieve photo-quality results on any wall, column, or ceiling with high-definition creations inspired by you!
Oversize your Branding
The application size and image quality available from CoolVu's custom printed wallpaper service are limited only by the resolution of the digital image you provide and the size of the wall available for reinvention. Impress clients, neighbors, and friends with oversized images of your favorite vacation spot, nature scene, sports team, or athlete. These water-soluble, wall-mounted adhesive-backed solutions are easy to clean and can be removed as needed without alteration or damage to surfaces.
Stadiums, malls, retail, basements, home-office
Designer quality textured wallpaper
Unlimited options for high-definition print
Temporary or permanent applications
Non-shrink, curl, or wrinkle
No pastes or mess
Self-adhering printed textile or ‘fabric' materials add texture and sophistication to any glass surface.
Textile on Glass
CoolVu's textile films are the next ‘big thing' in custom-applied window treatments. Available in various designer-inspired hatched patterns, opacities, and textures, these textile-based film products combine the beauty and elegant look experienced with traditional window treatments with the economy, simplicity, and cleanliness of applied specialty films.
Printable Window Fabric
With CoolVu printing expertise, create jaw-dropping custom printed applications with our textile-based products to make your glass surfaces truly unique. Great for both interior and exterior facing glass windows, walls, and doors, these textured products are UV stabilized for long-term durability and create the one-way privacy needed for home or office use.
Transparent fabric for glass
Variety of soft, natural tones
Stylish privacy with multiple opacities
Solar and moisture resistant
Printable and customizable into shapes
Bathrooms, conference, vision glass, cabinet glass
We all have a dream. It's time to make your dreams come true with CoolVu products and services that will take any project, no matter how big or small it may be into the next level!
Commercial Graphics
It's time to make your business dreams come true with CoolVu commercial graphics products and installation services. Our professionals will take any project – no matter how big or small – to the next level!
Messaging Programs
A premium quality graphic installation can help tell your brand stories. From perforated films to printable graphics, CoolVu has an ever-growing arsenal at our disposal that will keep even the most demanding customer satisfied as design trends evolve and business messaging changes over time.
Boost Brand Awareness
Our fully integrated design, print, ship, and install capabilities allow us not only to deliver solutions on surfaces but help create them too. Either for local or for larger national account opportunities, CoolVu customers don't need anything else besides their imagination when taking advantage of these incredible branding solutions.
Improve walls, floors, and windows economically
Turn your building envelope into a billboard
In house printing from CoolVu = efficiency
Stadiums, lobby, arenas, religious, transit, municipal & retail
Help people find their way with wayfinding graphic packages from CoolVu.
Directional Signage
Wayfinding graphic signage articulates destinations using design elements like symbols or color schemes to guide visitors through a building's space effectively. Utilize walls, floors, and other surfaces to help identify what people are looking for with minimal frustration using wayfinding graphics from CoolVu. Wayfinding systems help people navigate complex urban centers, healthcare, and educational campuses as well as transportation facilities.
Wayfinding as a Guide
Maintain your visitor's peace of mind with wayfinding graphics from CoolVu. A person's sense of identity can be lost when they are unable to find themselves in a familiar place.
Effective means for proper orientation through signage should always exist within building design. This application will allow people to access desired destinations without difficulty. CoolVu can assist in designing wayfinding packages that work 24/7/365 to minimize the potential for frustrated guests in your building.
Use walls, windows, and floors to guide visitors
Colors and symbols help visitors navigate your building
Permanent and temporary solutions are available
Hospital, campus, transport hubs, and government buildings
There are a variety of ways to get your business in front of the people who need to see it. Storefront lettering provides a powerful and creative way!
Custom Plotted Vinyl Lettering
Communicate clearly with eye-catching signage that will be seen by every visitor passing through your door. Guarantee maximum exposure for your brand as well as increased customer engagement rates with potential clients.
Beyond Storefront “Hours of Operation"
Unleash creativity with vibrant colors & high-end materials to promote your brand story. Customize your storefront with our selection of custom color combinations, borders, and fonts to make it one-of-a-kind!
Quick and easy install
Turnkey design, plot, and print service
Unlimited font and design options
Low-cost visual to share critical business information
With a revolutionary peel and stick installation, you can turn any surface into an erasable whiteboard.
Repurpose entire walls into whiteboards.
Transforming a simple wall surface, a divider panel, a glass panel wall into a whiteboard or a projection screen is now possible from CoolVu. These flexible, innovative sticky whiteboards can transform any collaboration area, from boardrooms to sales meetings, schools to universities, whatever the glass or wall size.
Turn glass into projectable whiteboards.
Whiteboard film is a unique glass film with a writable and erasable surface that can be used to convert interior glass surfaces into creative, collaborative environments. Project lesson plans and presentations without the hassle of rolling traditional down screens. Whiteboard films have excellent resistance to abrasion, impact, solvents, and wear. They are easily erasable and washable with commonly used detergents.
Self-adhesive film is clean and easy
Erasable with common cleaners
Projectable
Available with a magnetic backing
Gloss and matte finishes
Perforated window film, or ‘window perf' is a printable vinyl material with tiny holes throughout and commonly referred to as ‘one way vinyl' or ‘one way vision' film.
Perforated One Way Vision Film
Designed primarily for retail storefronts and other businesses, “window perf" is a dynamic material that's well suited to add design, promotion, and privacy to any window or door glass.
Exterior installed, this ‘one-way vision' material is printable and allows for either permanent or semi-permanent messaging for your brand.
From the interior, viewing out is still enabled while sun glare and UV reduction offered by the product are also benefits to the application.
Exterior glass mounted branding vinyl
One-way vision through glass
Permanent and temporary solutions
Maintain privacy while keeping the interior view
Storefront, retail, restaurant & small business promotions
Surface Finishes
Renovate and refresh any surface with any one of hundreds of our ‘peel, form and stick' architectural finishes now available from CoolVu.
Eco-Friendly Natural Finishes
Renovate your interior space in style. Transform the ordinary into the extraordinary with European inspired wood grain, stone, metallic or matte finishes while keeping existing building materials out of the landfill.
The opportunity to update your walls, cabinets, furnishings, and interior fixtures swiftly and economically is now endless.
Fusion Films
Marry the ordinary with an extraordinary surface film for mind blowing results. Design with luxurious looking resurfacing products quickly and at budget that impresses your pocketbook and improves your project managers bottom line.
Improve appearance of existing furnishings
Cost effective fixture upgrade
Resurface commercial spaces overnight
Promote sustainable building design
Thermoformable material for columns & round edges
Cabinets, walls, elevators, doors, fixtures, furniture
Surface applied decorative metallic films are a great complement to finish off interiors with a cutting, modern edge.
Metal Adhesive Film
Consider carbon fiber, rust or an aluminum effect for your surface.
Give your interior a silvery or golden touch as an element to drive home strong design aims. Modernize any interior space.
In decor, the metal effect is a safe bet when it is applied tastefully and with purpose.
Metallic Finish Selections
When working with CoolVu, you can depend on us to advise and support you in your projects from design through installation.
We provide samples and mockups as needed so you can experience the materials prior to full mobilization.
Brushed metal textured
Solid metal finish
Matte & ‘high-shine' gloss
Formable industrial decor
Elevator cabs, bars, accent trim, tabletops, counters
Gain an expensive look and feel without the high cost and waste of full replacement. Fuse your tired surfaces with warm wood or modern stone adhesive films to bring life back to your interiors.
Wood Architectural Vinyl
Inspired by timber species, CoolVu's wood fusion series reveals the charm of your rooms, giving them a warm, natural touch. A deep and realistic oak, beech or teak look is achieved in minutes with our professional installation.
Placed elegantly in strategic nooks, such as a bookshelf, tabletop or an inset closet door, your friends and colleagues will envy such an exotic look and feel.
Natural Stone Surface Film
There is nothing trendier and more timeless as a natural stone finish for the interior of your residence or workplace. Give new life to old surfaces by fusing any one of our decorative stone architectural vinyl films seamlessly onto existing, outdated counters, bar tops, islands and more.
Natural look & feel
Indistinguishable from the real thing
Environmentally friendly
No maintenance, durable & scratch resistant
Doors, cabinets, counters, tabletops, walls, ceilings
Renovate and refresh any flat surface with impressive ‘peel, form and stick' leather-like surface vinyl available from CoolVu.
Real Leather Look & Feel
The look and feel of real leather without the drawbacks of negative animal effects, the opportunity to update your space economically is endless with these life-like textured films. Nine unique products make up the leather range so you can renovate with wide options all along knowing no animals were harmed during your creative process.
Wide Range of Peel, Form & Stick
Enjoy luxurious looking surfaces quickly and impress with designer level creations. The voluptuous, sensation emitting colors in this range compliment any space looking for that exotic, rich look.
Achieve that ‘wow' factor from these refined leather adhesive films installed by CoolVu.
Animal friendly
Cost effective alternative to hides
Resurface commercial space overnight
Eco friendly and landfill positive
Lounges, chair backrests, cabinet doors, table round tops
CoolVu crystal glass finishes offer both dusted and frosted designs that provide the look of sandblasted or etched glass at a fraction of the cost of traditional solutions.
Glass Transformation
Printable and plottable, these iconic glass finish films have both customization and personalization options. These polyester crystal finishes have a permanent, pressure sensitive adhesive and a transparent polyester liner for easy field or plotter cutting.
Durable and flexible these films are available in a dusted crystal finish in translucent white or translucent frosted crystal finish in six unique colors.
Sandblasted Glass Film
Architects and building owners love crystal glass finishing products. For a fraction of the cost of etched glass, dusted and frosted crystal films capture the look and feel of professionally etched or sandblasted glass.
When value engineering your glass project, tremendous savings can be had when choosing these dynamic products to beautify and privatize glass.
VE option for sandblasted or etched glass
Available in six colors
Printable & plottable
Perfect for distraction markers
Fingerprint free
Glass entrances, partitions, doors, conference rooms, cabinets
Dichroic film mimics a multi-colored glass that has reflective properties, creating a kaleidoscope reflection of colors when it is hit with light and viewed from different angles.
Color Shifting Glass Films
Seeing is believing with this amazing glass film technology. This specially crafted thin-film material is produced by stacking films with microlayers of exotic materials that refract and redirect light in brilliant, colorful ways.
Brilliant Glass Effects
Turn ordinary glass into an extraordinary piece of art with dichroic films installed by CoolVu.
Design-build professionals look to use dichroic glass films to create unique environments for their clients.
Architects and interior designers love the dynamic way the film and glass combo change colors as the viewing angle varies.
Dichroic film samples are available for review from the professionals at CoolVu upon request.
Color shifting glass film
Cool & warm dynamic glass tones
Dramatically less expensive than dichroic glass
Durable ‘flex' polyester material
Office conference rooms, exterior vision glass, handrails, partitions
Metal and mirror shields are thick graffiti abatement films installed over existing metal and mirrored surfaces replicating an original, clean appearance.
Metal shield film
Protect expensive substrates and surfaces with the application of the sacrificial coating ‘metal shield'. Keep vandals and taggers in check without losing the look and feel of stainless steel, brushed aluminum or gold.
Mirror shield film
Keep mirrors looking clean and damage free with the application of ‘mirror shield' protective films. Mirror shield mimics the look and feel of reflective mirrored glass while protecting your business or school from vandalism.
Metal & mirror-like sacrificial film technology
Installs over existing metal & glass substrates
Protects from tagging, etching, & scratching
Clean release when needed & is residue free
Bathrooms, campus, transit, dormitory, government
Membrane-like clear film protects expensive stone, marble and granite surfaces from wear and tear, stains, and scratching.
Sacrificial Surface Protection
Invisible to the eye, CoolVu's tough, clear film membrane is custom applied to fit over your stone and provide a layer of protection that seals and extends the beauty of your most valuable surfaces.
Clear membrane that stops stains & scratches
Custom cut for each application
Protect from etching
Commercial & residential applications
Tough scratch resistant coating provides longevity
Vanities, countertops, bar tops, tabletops, coffee tables
CoolVu® Window Films offer advanced solutions to protect data centers by enhancing temperature control, reducing energy costs, and safeguarding sensitive equipment from UV exposure and break-ins.
CoolVu® Window Film Solutions for Data Centers
CoolVu Window Film provides essential support for data centers by offering specialized window film solutions that enhance security, energy efficiency, and environmental stability. Data centers require precise climate control and protection against various risks, and CoolVu's window films are designed to help meet these specific needs.
Why Choose CoolVu?
Window film aids in temperature control by reducing the amount of solar heat that penetrates the facility, which is crucial in data centers where overheating can lead to equipment failures. With CoolVu's solar control films, the demand on cooling systems decreases, leading to significant energy savings and reduced operating costs.
Additionally, these films help maintain a consistent indoor temperature, protecting sensitive hardware from fluctuations that could lead to costly downtime or damage.
CoolVu also addresses security concerns by offering safety and security films that make glass more resistant to breakage. In the event of an attempted break-in or natural disaster, this added layer of protection helps prevent window shattering, thereby safeguarding critical data equipment. The film also helps deter unauthorized entry, enhancing the physical security of the facility and providing peace of mind for stakeholders.
UV protection is another benefit of CoolVu window films, as they block up to 99% of harmful UV rays. This feature not only protects staff but also shields servers, cables, and other sensitive materials from long-term sun damage, extending the life of expensive equipment and reducing replacement costs. Furthermore, CoolVu's anti-glare films help reduce screen glare, making the workspace more comfortable for employees without compromising natural light.
Comprehensive Solutions
By incorporating CoolVu Window Film, data centers can create a more energy-efficient, secure, and stable environment, supporting operational continuity and protecting both assets and personnel. CoolVu's solutions are tailored to meet the specific needs of data centers, ensuring a comprehensive approach to facility management and risk reduction.
Markets
CoolVu® Window Films provides commercial buildings with specialized window film installations that enhance energy efficiency, security, privacy, and aesthetics, creating a safer, more comfortable, and visually appealing environment.
CoolVu® Window Film Solutions for the Commercial Building Market
CoolVu Window Film offers a versatile range of glass and surface solutions tailored to meet the unique needs of commercial buildings. Project managers and interior designers choose CoolVu as their go-to partner because of its ability to deliver high-performance films that blend functionality, security, and aesthetics, helping create comfortable, secure, and visually appealing commercial spaces.
Why Choose CoolVu?
CoolVu helps enhance energy efficiency, safety, and overall building performance. With CoolVu's solar control films, commercial properties can reduce cooling costs and improve indoor comfort for tenants and employees by blocking excess heat and glare. Additionally, security and safety films protect buildings from potential threats by reinforcing windows, which are critical for high-traffic areas in vulnerable locations.
CoolVu's team works closely with project managers to ensure that installations meet regulatory standards and specific project requirements, making CoolVu solutions an efficient, cost-effective choice for any commercial building.
Interior designers value CoolVu's extensive range of decorative and privacy films for creating cohesive, modern aesthetics that align with each client's brand identity. Privacy and decorative films are ideal for office spaces and conference rooms, providing customized patterns, frosted textures, and logos that enhance privacy while allowing natural light to pass through.
CoolVu also offers smart and electrochromic films that allow designers to create dynamic spaces where windows and partitions can switch from clear to opaque on demand. These solutions are perfect for spaces that require flexible privacy, such as meeting rooms or executive offices, adding a high-tech, luxurious touch to any interior.
Comprehensive Solutions
CoolVu's diverse selection of films—ranging from anti-graffiti for protection against vandalism to anti-fog for clear visibility in high-moisture environments—allows both project managers and interior designers to meet the full spectrum of commercial building demands. CoolVu's products are tailored to create safe, efficient, and stylish spaces, providing a comprehensive solution for today's commercial market needs.
CoolVu® Window Films offer homeowners solutions to improve energy efficiency, protect interiors from UV damage, increase privacy, and reinforce security, all while enhancing the comfort and aesthetics of your home.
CoolVu® Window Film Solutions for Homes
CoolVu Window Film provides homeowners with a range of high-quality window film solutions that enhance comfort, protect interiors, and increase privacy. Each product is carefully designed to meet the unique needs of residential settings, whether you're looking to reduce energy costs, protect your family, or improve your home's aesthetic.
Why Choose CoolVu?
CoolVu's solar control films are designed to block heat and reduce glare, helping homeowners create a comfortable indoor environment and lower cooling costs. By reducing heat gain, solar films lower the strain on air conditioning, resulting in significant energy savings. Solar control films block up to 99% of harmful UV rays, preventing fading and extending the life of your furniture, flooring, and artwork.
Privacy and Decorative Films: Style and Discretion
Privacy is essential in a home, and CoolVu's privacy and decorative films provide a perfect blend of style and discretion. Homeowners can choose from various patterns and designs to enhance the appearance of their windows while creating a more private space. Frosted and etched films allow natural light to enter while obscuring visibility from the outside, ideal for bathrooms, bedrooms, and street-facing windows. Decorative films offer customizable designs that add an elegant touch to any room, transforming standard windows into eye-catching features.
CoolVu also offers transitional, smart and electrochromic films that allow designers to create dynamic spaces where windows and partitions can switch from clear to opaque on demand. These solutions add a high-tech, luxurious touch to any interior.
Security and Safety Films: Peace of Mind for Your Family
CoolVu's security window films are specially crafted to strengthen your windows, providing additional protection for you and your loved ones. These films are ideal for homeowners looking to improve safety and security without replacing their windows. Security films make glass harder to break, adding a delay that deters intruders.
Comprehensive Solutions
With a broad range of film solutions, homeowners can select the perfect option to meet their needs. Whether looking for added security, UV protection, privacy, or decorative options, CoolVu is here to help make your home a more beautiful, secure, and comfortable place to live.
CoolVu® Window Films provide educational institutions with advanced solutions for temperature control, glare reduction, security, and privacy, creating safer and more comfortable learning environments for students and staff.
Educational Campuses
CoolVu Window Film provides schools and educational facilities with essential solutions that promote a safe, energy-efficient, and comfortable learning environment. By offering specialized window film products tailored to the unique needs of educational institutions, CoolVu helps schools protect their students, faculty, and resources.
Why Choose CoolVu?
Security and safety films are a key asset for schools, reinforcing windows against breakage and intrusion. In cases of potential vandalism or emergency situations, these films make glass harder to penetrate, holding shattered glass in place to reduce the risk of injuries. With anti-graffiti films, CoolVu allows schools to maintain a clean and welcoming appearance by creating a protective layer that resists scratches and damage, keeping maintenance costs low and campus appearances professional.
Energy-saving films are another invaluable addition for schools aiming to reduce overhead costs and create stable learning environments. By minimizing heat gain and blocking UV rays, these films help regulate indoor temperatures, making classrooms more comfortable while reducing cooling expenses. Additionally, solar control films protect students and teachers from harmful UV exposure, ensuring a healthier atmosphere. Decorative and privacy films are ideal for specialized spaces like counseling offices, nurse stations, and testing areas. Frosted or patterned films offer privacy while allowing natural light to filter through, fostering an open yet secure environment.
Comprehensive Solutions
CoolVu Window Film empowers educational facilities with practical and affordable solutions that elevate safety, efficiency, and overall campus aesthetics, supporting a better, more focused learning experience for all.
Ideal for homes, offices, schools, hospitals, and retail environments, CoolVu Low-E films enhance comfort, efficiency, and protection 365 days a year.
Smart Heat Control, Smarter Savings
CoolVu window films are engineered to reject harmful UV rays and infrared heat, helping to keep your interiors cooler, more comfortable, and energy efficient. By reducing heat gain and stabilizing indoor temperatures, our films lower your energy costs—making them a smart, cost-effective upgrade that pays for itself over time. CoolVu Heat Control window films allow natural light to brighten your space while minimizing hot spots and temperature spikes. Also known as heat blocking or heat reducing films, these innovative solutions help lower energy costs by keeping interiors more comfortable year-round. Plus, with built-in sun control technology, CoolVu films protect against UV damage—adding long-term value to your space and your investment.
Year-Round Comfort with Low-E Technology
CoolVu Low-E window films insulate your space by reflecting heat back to its source—keeping interiors cooler in summer and warmer in winter. This advanced insulating solution reduces energy usage year-round, helping you stay comfortable while cutting down on utility costs. Comparable to upgrading to double- or triple-pane windows, CoolVu Low-E films deliver powerful insulation performance without the cost of full window replacement. With high visible light transmission and a clear, natural appearance, CoolVu films preserve your view while minimizing glare—eliminating the need for heavy drapes or blinds. Plus, built-in UV protection helps defend your space against fading and discoloration of furniture, flooring, and merchandise.
Year-Round Protection
CoolVu All-Season window films are designed to adapt with the weather—rejecting solar heat and harmful UV rays during the summer, while helping insulate your space when temperatures drop. Enjoy greater comfort, energy efficiency, and protection no matter the season. From residential homes to high-security government buildings and national retail chains, our team has the experience and scale to handle projects of any size. Property owners and professionals alike trust CoolVu for advanced sun control, energy efficiency, and expert installation—on time and within budget.
Learn how CoolVu help nonprofit organizations access federal funding to safeguard their facilities.
What is the FEMA Nonprofit Security Grant Program?
As threats to religious, cultural, and educational nonprofits continue to rise, the federal government is responding. For 2025, FEMA has allocated $274.5 (M) through the Nonprofit Security Grant Program (NSGP) – a vital resource for eligible 501(c)(3) organizations looking to enhance physical security and protect people and property from terrorism and extremist violence.
Securing Nonprofits
The NSGP helps at-risk nonprofits bolster physical security by funding critical upgrades like surveillance, access control—and increasingly, protective window film systems that shield vulnerable glass areas.
Who Qualifies?
501(c)(3) nonprofits facing credible threats
Max award: Up to $150,000 per facility
Who Should Apply?
House of worships, cultural centers, educational facilities
Organizations located in a UASI (Urban Areas Security Initiative) or non-UASI area
Contact Your State's SAA
The Notice of Funding Opportunity is posted at Grants.gov
How to Apply
Contact Your State's SAA
The Notice of Funding Opportunity is posted at Grants.gov
CoolVu Supports NSGP Grant Applicants
CoolVu partners with nonprofit organizations to help protect high-risk facilities using grant-eligible retrofit glazing solutions. Our team can assist in cost estimates & specs, vulnerability analysis and recommending compliant, purpose-built solutions that align with FEMA NSGP requirements.
CoolVu® Window Films provides government buildings with tailored window film solutions to improve security, energy efficiency, and privacy, creating safer and more sustainable public spaces.
Protecting and Enhancing Government Buildings
CoolVu Window Film provides tailored solutions specifically designed for government buildings, addressing unique challenges faced by public institutions. These facilities often prioritize safety, energy efficiency, and aesthetics while serving the needs of the community. With a diverse range of window film options, CoolVu enhances the functionality and appearance of government structures.
Why Choose CoolVu?
CoolVu Window Film serves as a valuable partner for government buildings creating safer, more efficient, and visually appealing environments that serve the needs of both government employees and the communities they represent.
Government buildings frequently require heightened security measures to protect sensitive information and ensure the safety of employees and visitors. Blast protection is a critical component of security for government facilities, where the risk of explosion due to accidents or targeted attacks is a serious consideration. CoolVu's blast-resistant window films mitigate damage by keeping glass intact during high-impact events, which helps reduce the risk of harm to occupants and lowers repair costs by preventing extensive structural damage. By increasing the resilience of existing windows, CoolVu offers a cost-effective solution that elevates security while preserving the architectural design of government buildings.
CoolVu Window Film installations in government buildings provide a durable, nearly invisible layer of protection, allowing agencies to create a secure, fortified environment without compromising the building's aesthetics or natural light. With a focus on creating safer government facilities, CoolVu remains committed to serving the unique needs of these critical structures through high-quality security and blast-resistant window film solutions.
Our range of security films is specifically designed to reinforce windows against break-ins, blasts, and external threats, ensuring that courthouses can maintain a safe environment for the public, government staff, and judicial professionals..
Comprehensive Solutions
By combining security, privacy, and energy-saving solutions, CoolVu Window Film delivers a comprehensive approach that enhances resilience, supports sustainable practices, and safeguards the integrity of our government institutions.
Glass security systems for places of worship.
Security for Churches
We understand the importance of providing a secure environment for places of worship. Churches, mosques, synagogues, temples, and other religious institutions are meant to be sanctuaries where worshippers find solace, peace, and community. However, in today's world, ensuring the safety and security of these sacred spaces has become a critical concern.
Protection for Synangogues
Security window films are commonly referred to as “ballistic window films". However, security window films are not ballistically rated unless installed on ballistically rated glass. Appropriate for churches and other at-risk ‘soft targets', security window films help contain and in some cases prevent glass fragmentation which can cause severe or fatal injuries. Like ballistic glass, window film is designed to delay entry through glass upon attack. In most cases, bullets and other projectiles will penetrate these films when installed on typical glass. Security window film is designed to hold glass in place when broken, which creates delayed access into a building by an active shooter.
Security for Places of Worship
CoolVu has a proven track record of providing top-notch security solutions to religious institutions across diverse faiths. Our dedicated team of experts understands the sensitivity and importance of creating a secure yet welcoming atmosphere within places of worship. We work closely with religious communities, understanding their specific requirements, and offering solutions aligned with their values and practices while educating how bullet-resistant protective glass and films can help slow, disrupt, or prevent active shooter situations. Available in many thicknesses, glass protection or security film products are installed on the interior of churches and synangogue's, creating a clear shield to intruders. Properly installed, these security film products are “anchored", or attached, to the existing glazing frame with a structural caulk that bonds the film and broken glass to the existing window frame upon attack.
Free on-site glass security assessments
Guidance navigating security grants available for religious institutions seeking to enhance their security infrastructure
Available in thicknesses from 4 – 33 mil
CoolVu® Window Films offer tailored solutions for retail environments, providing security, energy efficiency, UV protection, and customized aesthetics to create a comfortable, safe, and visually appealing shopping experience.
Window Film Solutions for Retail Stores
Retail stores have unique needs when it comes to window treatments, balancing aesthetics, customer comfort, and security. CoolVu Window Film offers tailored solutions to address these challenges, enhancing the store environment, protecting merchandise, and reducing operational costs.
Window Film serves retail spaces effectively
Energy Efficiency and Temperature Control
Retail stores benefit from CoolVu's solar control films, which help reduce indoor heat by blocking a significant percentage of solar energy. By reducing reliance on air conditioning, stores can lower energy costs while maintaining a comfortable temperature for customers and employees. This contributes to a more enjoyable shopping experience and a more efficient, eco-friendly operation.
Bright sunlight streaming through windows can cause glare, making it hard for customers to see merchandise clearly. CoolVu's glare reduction films minimize this issue, ensuring that displays remain well-lit without the distracting effect of glare. This leads to a better shopping experience and encourages customers to spend more time in the store.
UV Protection for Merchandise Preservation
Retailers often face the challenge of sun exposure damaging and fading merchandise displayed near windows. CoolVu window films block up to 99% of harmful UV rays, preserving the appearance of clothing, accessories, and displays. This not only keeps products looking new but also reduces the need for frequent product rotation and replacement.
Privacy and Security Films for Asset Protection
Retail spaces with large windows can benefit from privacy and security films, especially in high-theft areas. Privacy films deter potential shoplifters by obscuring the store's interior from outside view, while security films strengthen glass against break-ins and vandalism. These solutions help protect valuable inventory and add a layer of security to storefronts.
Anti-Graffiti Films for Easy Maintenance
CoolVu's anti-graffiti films offer a protective layer for storefront windows, making it easy to remove graffiti or other markings without damaging the glass. For retail locations in busy urban areas, this solution saves both time and money on cleaning and replacement costs, helping stores maintain a clean, professional appearance.
Decorative Films for Custom Branding
With decorative film options, CoolVu enables retailers to customize their storefronts with branding, logos, and design elements. These films can create a polished, cohesive look that aligns with a brand's identity, making the store more inviting and recognizable to customers.
Comprehensive Solutions
By providing these specialized window film solutions, CoolVu helps retail stores enhance customer experience, protect inventory, and reduce costs, ultimately supporting a more appealing and profitable store environment.
