Corflex Partitions Inc.

Movable Glass Partitions

CONTACT INFO
EMAIL
Request for informationCorflex Partitions Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
COMPANY OVERVIEW

Corflex is a company specialized in the design, manufacturing, and distribution of unique architectural products. Our expertise allows us to offer customized and innovative solutions to meet specific needs in terms of space management, comfort, and acoustic performance. As a manufacturer of high-value-added products, we use advanced machinery to offer superior quality products.

We consider our agility as a major advantage to quickly respond to various market needs while providing personalized service. We believe that creativity and teamwork are essential values to overcome daily challenges and offer distinctive and diversified products.

ALL PRODUCTS

Movable Glass Partitions  

GX is the glass movable partition system offering the best acoustical performance on the market. Its full-surface glass design – with no apparent frame – combines neat aesthetics while allowing an incomparable intimacy.

Using self-guided carriers and a curved intersection track system, the GX's glass panels are very easy to move and require low maintenance.

GX – Characteristics

  • Frameless – Fully glazed surface

  • Tempered laminated glass, 2 x 12 mm, compliant with ASTM C1048

  • No floor track

  • Full-height door hinges

  • Easy to move (self-guided carriers and curved intersections track system available)

  • Card Reader preparation (available)

  • No visible screw

  • Upper and lower seals

  • Flexible seals

Rated 5 based on 1 product reviews
CADSPECSCATALOGSDATASHEETS

Corflex's G500 consist of a monolithic glass unit tempered or laminated, in a discrete aluminum frame with no visible screws. The absence of a floor track eliminates tripping hazards and the accumulation of debris, ensuring absolute safety.

Available in full height glass, communicating and intermediate doors facilitating access to your space are offered as an option. A panic bar can also be added. Easy to adapt, this partition allows you an amalgam of fixed and movable panels offering you flexibility both in terms of dimensions and positions of glazed sections.  Available in individual assemblies (G501) or paired panels (G502), they move manually with ease. The system minimizes the space required to store the panels, while providing very good acoustical performance.

G501 and G502 – Characteristics

  • Anodized aluminum framing

  • Top supported system

  • No floor track

  • Preparation for card reader (optional with hinged door)

  • Horizontal mullions

  • Optional panic bar

  • Possibility of replacing glass with other materials

  • Panel thickness : 51 mm

  • No visible screw

Rated 5 based on 1 product reviews
CADSPECSCATALOGSDATASHEETS

The G500P's unique suspension design makes it a versatile solution. Thanks to the patented suspension anchors, the G500P panels float within a few millimeters of the ground, allowing them to slide easily. Their telescopic interlocking construction prevents bending and twisting of the frames since each individual panel is connected to the next. Even without floor track or door sill, the G500P holds firmly in place. 

G500P Characteristics

  • Sliding system with parallel tracks

  • Anodized aluminum frames

  • Top supported system

  • Up to 6 parallel tracks

  • Horizontal mullions 

  • Possibility of replacing glass with other materials

  • Recessed handle with available lock

Rated 5 based on 1 product reviews
SPECSCATALOGSDATASHEETS

Give access to your space thanks to Corflex's frameless glass wall. Available in individual assembly (G601) or in pairs (G602), it is now possible to move them manually and easily.

Composed of a single tempered glass of 12 mm (1/2 inch), Corflex's G600 glass wall has no floor track, thus eliminating tripping hazards and the accumulation of debris. The panels are equipped with foot locks and a key lock is also available.

Available in full-height glass, intermediate doors and pivot doors with optional door closer make it easier to access your space. Thanks to their sleek design and the absence of vertical mullions between the panels, Corflex's frameless glass wall maximizes the contribution of natural light to your space. 

G601 and G602 – Characteristics

  • Anodized aluminum shoes

  • Top supported system

  • No floor track

  • No vertical trim

  • Floor pin on all panels

  • Choice of 2 profiles

  • Optional panic bar (with pivot door)

  • Optional automatic door closet (with pivot door)

  • Optional stainless steel shoe cover

Rated 5 based on 1 product reviews
CADSPECSCATALOGSDATASHEETS

The absence of intersections in the track simplifies displacement of the panels. Specifically designed for commercial applications, the G600P series glass wall will be particularly useful for large openings such as storefronts.

Made up of a single 12mm (1/2 inch) tempered glass, Corflex's G600P glass wall has no floor track, thus eliminating tripping hazards and the accumulation of debris. Thanks to the absence of vertical mullions between the glass panels, Corflex's frameless glass wall maximizes the contribution of natural light to your space.

G600P Characteristics

  • Anodized aluminum shoes

  • Top supported system

  • Up to 5 parallel tracks

  • No floor track

  • No vertical trim

  • Floor lock on all panels

  • Choice of 2 profiles

Rated 5 based on 1 product reviews
SPECSCATALOGSDATASHEETS

The simple activation of the electric motor allows the linear movement of the partition's interconnected panels.

Gradual acceleration and deceleration ensure smooth movement.

Easy to adapt, this partition allows you to amalgamate fixed and motorized panels.

G600M Characteristics

  • Motorized deployment / storage

  • Anodized aluminum shoes

  • Top supported system

  • Floor recessed guide rail 

  • No vertical trim

  • Choice of 2  profiles

  • Optional stainless steel shoe cover

  • Straight line movement by activation of the electric motor

  • 10 inch shoe with floor angle for sterile environment

Rated 5 based on 1 product reviews
SPECSCATALOGSDATASHEETS

When physical separation is required, Corflex's high acoustic glass movable partitions are the solution to improve the performance of your space while maximizing natural light. Available as an individual assembly (G701) or in pairs (G702), panels can be moved manually with ease.

G700 acoustical glass partitions consist of a sealed unit of double tempered glass or monolithic tempered glass in an anodized or painted aluminum frame. The absence of floor track eliminates tripping hazards and the accumulation of debris. Horizontal mullions are available as an option to add style to your glass partitions by incorporating, for example, different glass types and finishes.

G701 and G702 – Characteristics

  • Anodized aluminum framing

  • Top supported system

  • No floor track

  • Optional 12 mm tempered glass

  • Optional switchable opacity glass  (with 51 mm double glazed units)

  • Optional horizontal mullions

  • Optional retractable bottom seals

  • Optional panic bar

  • Other optional substrates and finishes

  • Preparation for optional card reader (with hinged door)

  • No visible screw


Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSDATASHEETS

The pivot doors of the G900 Series add an original architectural and functional element to any construction. Alone or multiple, the pivot doors open your spaces without requiring a crowding area. Space management becomes simple and efficient by allowing systematic flexibility by a simple rotation of the doors.

G900 - Characteristics

  • Varients - G900 Residential////////G900XL

  • Air Tightness - 4 (600 Pa)//////////ASTM E283 0.72l/s/m² (0.14 cfm/ft²

  • Water Tightness - 4 A (150 Pa)//ASTM E547 140 Pa (2.92 psf)

  • Wind Load Resistance - C3 (1200 Pa)//////ASTM E330 1200 Pa (25 psf)

  • Burglar Resistance - RC2/WK2////RC2/WK2

G900XL - Characteristics

  • Varients - G900XL

  • Air Tightness - ASTM E283 0.72l/s/m² (0.14 cfm/ft²

  • Water Tightness - ASTM E547 140 Pa (2.92 psf)

  • Wind Load Resistance - ASTM E330 1200 Pa (25 psf)

  • Burglar Resistance - RC2/WK2


Rated 5 based on 1 product reviews
CATALOGS

Movable Partitions  

Available in individual assembly (4600) or in pair (4500), the 4000 Series movable partitions are distinguished by their very discreet aluminum framing and the possibility of integrating a distinctive hardware for a sleek design of superior quality.

4500 and 4600 series – Characteristics

  • Very thin anodized aluminum framing 

  • Top supported system

  • No floor track

  • Available STC rating : 34 or 47

  • Architectural lever handle (optional with hinged door)

  • Panic bar (optional with hinged door)

  • Retractable lower seals (optional)

Rated 5 based on 1 product reviews
SPECSCATALOGS

Easy to move manually, the paired panels (5500) fold in multiples of two to be piled at either end of the main run of track.

When more flexibility is needed, multidirectional panels (5600) make it easy to redevelop the space. The system makes it possible to manually move individual panels on multiple axes and thus follow straight, curved or even crossed rails. As long as they remain on the same floor, panels can be moved to a storage area as far as a track can drive them.

5500 and 5600 series – Characteristics

  • Top supported system

  • No floor track

  • Steel framing with powder coated paint finish

  • Retractable seals

  • Available STC rating : 43, 47, 50, 52, 54

  • Maximum height 5,5 m (18 ft) for 5500 and 7,9 m (26 ft) for 5600

  • Several types of face finishes available

Rated 5 based on 1 product reviews
BIMSPECSCATALOGS

Performance Plus partitions are designed with integrated acoustical processing, which makes it possible to effectively manage reverb and sound propagation. This acoustical treatment system offers increased resistance to shocks and impacts. With a CTS of 54 and a minimum IRB (NRC) of 0.60, this partition offers an unmatched performance on the market.

Performance Plus partitions offer a continuous surface that can be enhanced with an incomparable choice of finishes and textures, becoming an architectural element of your design and creating a high-performance and pleasant workspace.

5700 and 5800 series – Characteristics

  • Top supported system

  • No floor track

  • Steel framing with powder coated paint finish

  • Retractable seals

  • Acoustic treatment 13 mm (1/2 inch) on the surface to control sound reverberation 

  • Fabric coating


Rated 5 based on 1 product reviews
BIMSPECSCATALOGS

The motorized panels move using a variable frequency motor that adjusts the speed of deployment allowing for controlled and safe movement.

5900 series – Characteristics

  • Motorized deployment / storage

  • Steel framing with powder coated paint finish

  • A floating trolley at the head of each panel eliminates the need of a guide rail on the ceiling

  • Chain driven

  • Maximum height : 7315,2 mm (24 ft)

  • No floor track

Rated 5 based on 1 product reviews
SPECSCATALOGS

Vertical Motorized Partitions  

The V-Lift is a high-performance vertical motorized partition designed to transform spaces without encroaching on floor area.

When raised, it retracts into the ceiling to free the room. This ingenious system eliminates the need for floor storage, maximizing usable space.

With an acoustic rating of up to 56 STC, the V-Lift combines design, technology, and comfort — redefining flexibility and tranquility in modern environments.

V-LIFT - Characteristics

  • Vertical motorized partition retractable into the ceiling

  • Ceiling-supported system

  • No floor or side tracks

  • Dual-operator safety control

  • Premium touchscreen control panel

  • Automatic retractable side seals

  • Obstacle detection on the lower panel for maximum safety

  • Maintenance access panels: 24″ x 24″ (min. 2)

  • Wide range of finishes, compatible with automation systems

Rated 5 based on 1 product reviews

Acoustic Treatment  

Prefabricated in the factory, the prefabricated acoustic panels are composed of a synthetic resin frame and a fiberglass central panel. Whether on the walls or on the ceiling, the prefabricated panels are easy to install and offer endless design possibilities thanks to their large selection of fabrics.

2100 series – Characteristics

  • Controls sound reverb

  • Prefabricated panel

  • Non-combustible and non-hygroscopic high-density insulation

  • Class A noncombustible fabric or vinyl

  • Installation on the wall or ceiling

  • Increased reinforcement for impact resistance

Rated 5 based on 1 product reviews
CATALOGS

Perforated metal panels ensure acoustic comfort by controlling the main irritant: sound reverberation. Economical, of great resistance and simple to install, they require little maintenance. Their solidity makes it the ideal choice for industrial or school applications where the risks of impacts are omnipresent.  Versatile, they can be installed on the walls or ceiling. 

Coated with an ultra-resistant powder paint, they are available in a wide variety of colors.

2200 series – Characteristics

2200P and 2200V models

  • Model 2200P and 2200V

  • Controls sound reverb

  • Prefabricated factory or custom panel 

  • Fiberglass insulation

  • Electrostatic finished powder paint

  • Installation on the wall or ceiling

Rated 5 based on 1 product reviews
CATALOGS

The Tensioned fabric system offers the flexibility to apply acoustic treatment to any surface, in order to create a space with an inspired design and leading acoustic performance.

This custom-made system is entirely manufactured and installed on site, according to the desired shapes and dimensions, ensuring a harmonious integration with the other architectural elements.

2300 series – Characteristics

  • Controls sound reverb

  • Custom panel at the fabric

  • Non-combustible and non-hygroscopic high-density insulation

  • Class A noncombustible fabric or vinyl

  • Installation on the wall or ceiling

Rated 5 based on 1 product reviews
CATALOGS

Hydraulic Doors  

With the press of a button, you will notice its smooth and silent performance while it rises vertically. By incorporating this system into your projects, you ensure peace of mind and an environment without visual barriers. Robust and precisely designed, the steel structure can receive a glass finish or any other facing of your choice.

HS100 – Characteristics

  • Manual lowering system in the event of a power failure

  • When the system is open, it forms an awning providing protection against the weather and the sun

  • No lifting cable or belt

Rated 5 based on 1 product reviews
CATALOGS

This hydraulic system opens vertically, in a smooth and silent movement, allowing access between environments with the press of a button. It eliminates the barrier between the inside and the outside, letting the outdoors in.

The system allows for activation by remote control or by control key. For access from the outside, a weather-resistant control panel is also available. 

The steel structure can receive a glass finish or a variety of other coatings that pair with the building finish.

HS200 – Characteristics

  • Manual lowering system in the event of a power failure

  • When opened, the system forms an awning providing protection against the weather and sun

  • No lifting cable or belt

Rated 5 based on 1 product reviews
CATALOGS

This system allows a beautiful opening to the outside, requiring no maintenance, which makes it perfectly suitable for architectural, commercial and residential designs. The steel structure can receive a glass finish or a variety of other coatings that can pair with the building finish.

HS300 – Characteristics

  • No maintenance

  • Manual lowering system in the event of a power failure

  • The built-in locking mechanism keeps the system in the closed position

  • When the system is opened, it forms an awning providing protection against the weather and sun

  • No lifting cable or belt

Rated 5 based on 1 product reviews
CATALOGS

The Wine Square  

The Wine Square 360 combines all the crucial elements to create the best conditions for a perfect wine cellar. By incorporating the latest technological innovations in the field, this solution is designed to make integrating a wine cellar into a new construction or renovation project easy.

TWS 360 combines all of The Wine Square's technologies in a single custom-designed housing that is completely prefabricated by robots in our plant, which makes installation simple and seamless.

The wine cellar is wholly computer designed, and each component is manufactured on digital machines in our factory to ensure accuracy. All components must pass a rigorous inspection process before being sent to the installation team. Ingenious assembly mechanisms ensure that all part fit together perfectly during installation.

This method guarantees a perfect result and reduces the installation time to a single day. Building your wine cellar doesn't have to mean weeks of construction and dust in your home.

Rated 5 based on 1 product reviews

Get inspired and configure your wine cellar.

The builder is a design tool that lets your inspiration run wild and lets you design the wine cellar that perfectly reflects your passion for wine. Select the dimensions, materials, finishes, etc., and modify them until you get the perfect look.

Configure Your Wne Cellar

Contact our specialists
 to obtain a quote or for any questions regarding our products or services.

1-844-888-5522
info@thewinesquare.com



Rated 5 based on 1 product reviews

The unique structure of the CAVEA One system provides a full surface display, concealed under a discreet black silk-screen print, without compromising on performance. The Cavea One highlights the purity and elegance of the glass.

The CAVEA One features a full glass front for a sleek, modern design with no visible frame.

Rated 5 based on 1 product reviews

The traditional aluminum frame of the CAVEA A61 system is highly customizable. It can be perfectly integrated into your decor, whether it is modern or traditional. The slim and discreet 61 mm frame adds a creative touch to your design.

Rated 5 based on 1 product reviews

A custom design adapted to your needs, CAVEA is the best in class of modern, glass-walled cellars. It meets the highest standards of wine preservation while blending beautifully with any decor.

CAVEA custom systems are engineered to provide superior protection against temperature fluctuations, air drying and odours. The glass panels are assembled with unparalleled precision, making the system absolutely watertight.

Each element is perfectly integrated to guarantee that the cellar is hermetic and to ensure the protection of the bottles in it. Cavea systems offer your collection the best possible aging conditions.

Rated 5 based on 1 product reviews

Whether for storage or service, the Cube° wine cellar cooling unit is the most advanced system on the market.

Whether for storage or service, the Cube° is the ideal solution when it comes to choosing a wine cellar cooling unit. Select the model that's best for you, based on how you want to use your wine cellar.

Rated 5 based on 1 product reviews

A case with clean lines, which matches any decor, no need to fall back to hide the air conditioner. A simple and easy installation that does not require the use of refrigerant gas. Respect for the environment is an integral part of our values.

The CubeLT is a wine cellar cooling system made up of three modules. First, a water loop acts as a connector between these three modules to pump heat out of the wine cellar. This same water circulates continuously in a loop between the three modules. It should be noted that this system does not consume water and is not connected to the building water supply.


Rated 5 based on 1 product reviews