Harvey Building Products

Windows, Doors and Porch Enclosures

CONTACT INFO
EMAIL
Request for informationHarvey Building Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
COMPANY OVERVIEW
ALL PRODUCTS

Harvey Tribute Vinyl Windows - New Construction and Replacement  

Features: 
 

  • ENERGY STAR glazing packages available to meet the needs of any project

  • Available in White solid color vinyl, or optional unlimited EXTERIOR PAINT COLORS

  • Grids available in 5/8" and 1" sizes. Custom grid configurations plus oriel & cottage sash options

  • Double locks are standard

  • DP35 rating and DP50 upgrade available for window size up to 42"x77"

  • Multi-chambered extrusion and foam-filled frame enhances structural and thermal performance 

  • Fusion welded sash and frame for durability and beveled master frame for trouble-free installation 

  • Double Hung windows feature contoured sash and glazing bead, emulating the traditional look of a wood window

  • Factory calibrated block & tackle sash balances never need adjustment or lubrication 

  • VIEWS enhanced window screen mesh with with extruded frames are standard. Optional FlexScreen available

  • Integrated dual-action locks with premium finish options and tilt latches 

  • Premium anti-theft limit latches are standard 

  • Integral L or J fin available

  • Vinyl window sills are a smooth, sloped, single piece extrusion without dirt-collecting ridges other manufacturers require in order to perform

  • Clear Confidence Lifetime Warranty on Vinyl and Parts; 20-year warranty on glass seal
     

 

Styles:

Double Hung, Casement, Picture, Rolling, Awning, Hopper, Bay, Bow, Shapes

 

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEED

Harvey Classic Vinyl Windows - New Construction and Replacement  

Features:

  • ENERGY STAR glazing packages available to meet the needs of any project

  • Available in White or Almond solid color vinyl, plus EXTERIOR PAINT COLORS

  • Grids available in 5/8" and 1" sizes. Custom grid configurations plus oriel & cottage sash options

  • DP50 upgrade available - includes sill rise adaptor, aluminum sash reinforcement and DSB glass

  • Multi-chambered extrusion enhances structural and thermal performance

  • Fusion welded corners for durability and beveled master frame for trouble-free installation

  • Wet-glazed sash for superior performance and air infiltration.

  • Double locks standard on widths ≥30".

  • Metal cam lock

  • Factory calibrated block & tackle sash balances never need adjustment or lubrication

  • VIEWS enhanced window screen mesh available along with easy-to-install FlexScreen

  • Integrated locks and tilt latches

  • Limit latches are standard; always active limit latches are available

  • Integral L or J fin available

  • Vinyl window sills are a smooth, sloped, single piece extrusion without dirt-collecting ridges other manufacturers require in order to perform

  • Optional exterior factory applied casing: Flat and 908 Brickmould, with or without sill nose

  • Clear Confidence Lifetime Warranty on Vinyl and Parts; 20-year warranty on glass seal

 

Styles:

Double Hung, Casement, Picture, Awning & Patio Doors
 

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEED

Harvey Slimline Vinyl Windows - New Construction and Replacement  

Features:

  • ENERGY STAR glazing packages available to meet the needs of any project

  • Available in White solid color vinyl

  • Multi-chambered extrusion enhances structural and thermal performance

  • Optional exterior factory applied casing: Flat and 908 Brickmould, with or without sill nose

  • Grids available in 5/8". Grids between glass available only. Custom grid configurations plus oriel & cottage sash options

  • Slim, fully-welded sash profile and frame minimizes bulk and maximize view

  • Double locks standard on widths ≥30"

  • Available in Single Hung

  • Low profile sweep lock

  • Factory calibrated block & tackle sash balances never need adjustment or lubrication

  • VIEWS enhanced window screen mesh available along with easy-to-install FlexScreen

  • Limit latches are standard; always active limit latches are available

  • Integral L or J fin available

Styles:

Double Hung, Casement, Picture, Rolling
 

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEED

Harvey Vinyl Windows  

Harvey is the leading manufacturer of insulating windows in the Northeast. Whether it be vinyl new construction or replacement windows or a more traditional wood new construction or replacement windows, we have something that will work for you.


Our windows are custom-sized to fit virtually any opening and offer a vast array of options to compliment the style of your home. See our popular bay & bow windows, picture windows, casement windows, double hung windows, and our Tribute premium double hung window.


Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Harvey Wood Windows  

Features:

  • ENERGY STAR glass options available

  • Obscured, bronze or Tempered glazing available

  • Solid pine interior: pine or prefinished white; primed white (gliding window)

  • Aluminum clad exterior: white, almond, dark bronze, forest green or black

  • Recessed sash lock

  • Grids available in 5/8" and 1" sizes. Custom grid configurations plus oriel & cottage sash options

  • Fiberglass screen included; VIEWS screen and other options available

  • 3-1/4" standard jamb depth

  • Coppertone finish standard on hardware


Styles:
Double Hung, Casement, Picture, Awning, Bay, Bow, Shapes


Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSLEED

Harvey Entry Doors  

Our largest selection of doors, the Traditional Series gives you the choice of Smooth textured doors for a polished look, or realistic Oak and Mahogany wood grains.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Craftsman Series blends historical elegance with contemporary design, featuring architecturally-inspired doors bolstered by modern engineering.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Refresh your entryway with clean lines, unique lite configurations, and large expanses of glass. This series includes select styles available with the ONYX finish.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Fire Rated doors are made with fire-resistant composite creating an extremely durable entryway. 20-Minute and 90-Minute 6-Panel steel fire doors are also available.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Harvey Patio Doors  

Vinyl Gliding Patio Doors

  • ENERGY STAR glass options available

  • Standard and custom sizes to fit any opening

  • Available in 1, 2, 3, and 4 lite design configurations

  • Exterior factory 908 casing or 3" flat profile available

  • Grids available in 5/8" and 1" sizes in GBG, Exterior Applied, and SDL types

  • Custom grid configuration available

  • Painted options available

  • Heavy extruded aluminum screen system with advanced roller system and fiberglass mesh

  • Standard non-keyed hardware included

  • Flushmount deadbolt standard on operating panels

  • Blinds Between Glass (standard sizes; vinyl only)

  • Multi-point lock options available



Majesty Wood Patio Doors

  • Standard and custom sizes to fit any opening

  • Gliding or hinged patio door types available. Hinged available in out-swing and in-swing

  • Solid pine interior with aluminum clad exterior

  • Available in 1, 2, 3, and 4 lite design configurations

  • Exterior factory 908 casing or 3" flat profile available

  • Grids available in ¾" or 1" in GBG and 7/8" or 1 ¼" for SDL. Exterior grids not available for Majesty.

  • Custom grid configuration available

  • Painted options available

  • Heavy extruded aluminum screen system with advanced roller system and fiberglass mesh

  • Standard non-keyed hardware included

  • Flushmount deadbolt standard on operating panels

  • Foot bolt available for gliding patio doors.

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOS

Harvey Porch Enclosures  

Porch Enclosure System

For an economical way to close in a porch, consider Harvey's Accu-fit Enclosure System.

  • Economical way to expand your living space

  • Non-load bearing 3 ¼" wall system

  • Receptor system provided in lineal form to be cut/fitted for custom openings

  • Receptor available I white, almond, black, and dark bronze to match vinyl window paint options

  • Harvey vinyl rolling, double hung, picture or casement replacement windows can be used in the system.


PTAC Window Units

Simplifies window and HVAC installations

  • Unified, watertight design

  • Units can be weeped internally or externally

  • Louvers can be blanked out on the back to match other units

  • Extruded aluminum louver; 6063-T5

  • Kynar industrial grade paint finish available in custom colors

  • Can be mulled to all operating styles of windows

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Architects/Developers  

We have 600,000 square feet of manufacturing space in two manufacturing facilities allowing us to fulfill the needs of large commercial projects throughout the Northeast.

We create value for our customers by offering innovative, easy to install window and door products combined with industry leading project management. Costs are controlled, and orders are delivered on time.

Capabilities

We meticulously QA test during production, and our products are put through rigorous testing by our engineers in our certified on-site lab to verify they meet stringent thermal and structural requirements.

We test for:

  • Acoustic and Thermal Performance

  • Design Pressure Testing

  • Air and Water Resistance

  • Commercial project testing to ensure products meets specs


Solutions

Harvey is known as an innovative industry leader in premium vinyl windows and doors. Countless architects, specifiers, developers and property managers all rely on us to serve as their partner from project conception to completion.

We offer white-glove project management for your toughest commercial projects plus:

  • Customized Solutions

  • Meticulous Execution

  • Unparalleled Service

Rated 5 based on 1 product reviews

Photo Gallery  

GET INSPIRED For Your Next Project

Harvey Windows + Doors improve the look and comfort of any space.


Rated 5 based on 1 product reviews