IKO Roofing - Commercial

Commercial Roofing

CONTACT INFO
6 Denny Rd. Suite 200
Wilmington, DE 19809
Phone: 302-516-0561
EMAIL
Request for informationIKO Roofing - Commercial Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
LinkedIn icon
COMPANY OVERVIEW
As a leader in commercial roofing products, IKO offers exceptional benefits. Launching the new IKO InnoviTPO single-ply roofing systems exemplifies IKO's founders' core values, entrepreneurial spirit and commitment to quality. This holistic dedication to excellence brings new meaning to performance innovation. IKO InnoviTPO is manufactured in a leading-edge manufacturing facility designed to result in net zero wastage of the TPO product itself. Our TPO membranes have exceptional durability and longevity, and are designed to meet or exceed ASTM standards for weathering resistance. IKO InnoviTPO is produced without any chlorines or halogenated compounds in the formulation and can provide for LEED design credits. IKO offers a complete line of compatible roofing accessories, so the entire system can qualify for appropriate Diamond Shield limited warranties.
ALL PRODUCTS

Mechanically Attached Roofing Systems  

IKO Innovi™ TPO single-ply, mechanically attached roofing systems provide positive anchoring of the roof system to the structural roof substrate for optimal wind resistance.

IKO InnoviTPO single-ply, mechanically attached roof systems offer the most cost-effective, clean and efficient installation option for commercial roofing systems. A complete range of InnoviFast™ fasteners and plates firmly anchor the IKO InnoviTPO membrane and thermal insulation to the deck. Designed with the Matrix™ weathering formulation, InnoviTPO membrane specifications have various prescribed fastening patterns with heat-welded seams to ensure optimal roof system wind resistance in both the field of the roof as well as the roof's perimeters and corners. Mechanically attached installations are material and labor-efficient, resulting in cost savings, relative to other attachment methods. Mechanically fastened systems can provide code-compliant wind uplift ratings to meet the needs of many commercial roof requirements. Count on IKO for performance innovation.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

IKO Innovi™ TPO 45-mil, single-ply membrane features Matrix™ performance weathering technology. This advanced thermoplastic polyolefin formulation utilizes breakthrough chemistry that underlies IKO InnoviTPO's ability to withstand ultraviolet and harsh climate conditions. IKO InnoviTPO is reflective, generating energy savings year over year. Designed for commercial roofing applications, IKO InnoviTPO has exceptional membrane longevity and is inherently puncture-resistant for low maintenance. Also available in 60 and 80-mil thicknesses, and in white, grey and tan, IKO InnoviTPO is reinforced with polyester for maximum durability. Depending on the specification requirements, IKO InnoviTPO 45-mil single-ply membrane can be installed mechanically attached or fully adhered. IKO can provide full-system limited warranty coverage options. Designed to meet and exceed ASTM standards for weathering resistance, IKO InnoviTPO can provide for LEED® design credits, meriting the reputation for performance innovation.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

IKO Innovi™ TPO 60-mil, single-ply membrane features Matrix™ performance weathering technology. This advanced thermoplastic polyolefin formulation utilizes breakthrough chemistry that underlies IKO InnoviTPO's ability to withstand ultraviolet and harsh climate conditions. IKO InnoviTPO is reflective, generating energy savings year over year. Designed for commercial roofing applications, IKO InnoviTPO has exceptional membrane longevity and is inherently puncture-resistant for low maintenance. Also available in 45-mil and 80-mil thicknesses, and in white, grey and tan, IKO InnoviTPO is reinforced with polyester for maximum durability. Depending on the specification requirements, IKO InnoviTPO 60-mil single-ply membrane can be installed mechanically attached or fully adhered. IKO can provide full-system limited warranty coverage options up to 25 years. Designed to meet and exceed ASTM standards for weathering resistance, IKO InnoviTPO can provide for LEED® design credits, meriting the reputation for performance innovation.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

IKO Innovi™ TPO 80-mil, single-ply membrane features Matrix™ performance weathering technology. This advanced thermoplastic polyolefin formulation utilizes breakthrough chemistry that underlies IKO InnoviTPO's ability to withstand ultraviolet and harsh climate conditions. IKO InnoviTPO is reflective, generating energy savings year over year. Designed for commercial roofing applications, IKO InnoviTPO has exceptional membrane longevity and is inherently puncture-resistant for low maintenance. Also available in 45-mil and 60-mil thicknesses, and in white, grey and tan, IKO InnoviTPO is reinforced with polyester for maximum durability. Depending on the specification requirements, IKO InnoviTPO 80-mil single-ply membrane can be installed mechanically attached or fully adhered. IKO can provide full-system limited warranty coverage options up to 30 years. Designed to meet and exceed ASTM standards for weathering resistance, IKO InnoviTPO can provide for LEED® design credits, meriting the reputation for performance innovation.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Fully Adhered Roofing Systems  

IKO Innovi™ TPO single-ply, fully adhered roofing systems provide a durable TPO roof membrane system fully bonded to the substrate. IKO offers a full line of accessory products to ensure adhered system compatibility.

IKO InnoviTPO single-ply, fully adhered roof systems provide a flat, smooth appearance and an aesthetically pleasing commercial roofing system. This installation option is preferred to reduce fluttering, air intrusion and thermal bridging. A key advantage is that the membrane is not penetrated, and loads are distributed evenly throughout the building structure. IKO provides all the necessary installation guidelines and accessories, including InnoviPrime™ standard and LVOC solvent-based primers, and a range of InnoviBond™ membrane adhesives. When a roofing specification requires full membrane adhesion, IKO InnoviTPO systems will meet a number of warranty requirements, with solvent-based, LVOC or water-based adhesives. With a range of membrane thicknesses, and all the accessories you'll need, IKO gives professional contractors the confidence to provide owners with various Diamond Shield limited warranties. Count on IKO for performance innovation.

Rated 5 based on 1 product reviews
SPECS

Induction-Welded Roofing System  

IKO Innovi™ TPO single-ply membranes can be installed using the latest induction-welding equipment and techniques for an efficient, low-cost roofing application.

IKO InnoviTPO single-ply membranes can be installed using induction-welding equipment and techniques, providing a nonpenetrating TPO membrane commercial roofing fastening system. The wide-weld window achieved through the proprietary Matrix™ weathering formulation ensures that the membranes can be installed in a diverse range of weather conditions with no pressure to rush the job. The induction-welded system ensures high wind uplift ratings, and installation is simplified since fewer fasteners for perimeters and corners may be required, reducing labor and material costs relative to other attachment methods. An induction-welded system eliminates the need for primers and adhesives and is VOC-free. This installation is less weather-dependent than fully adhered systems. The IKO InnoviTPO membrane is attached to the InnoviFast™ plates by a specialty induction-welding tool. Count on IKO for performance innovation.

Rated 5 based on 1 product reviews
SPECS

Polyiso HD Cover Board Insulation Solutions  

IKO commercial customers have had tremendous success using our innovative high-density polyiso cover board, IKOTherm® CoverShield. Its high-density polyisocyanurate foam construction yields a board that has tremendous compressive resistance. Perfectly suited as a strong substrate for IKO Innovi™ TPO membranes, it is suitable for use in both mechanically attached and fully adhered system designs. Due to its solid construction, IKO CoverShield minimizes damage to the membrane and crushing of the underlying insulation layers from rooftop traffic and roof maintenance activity. Moreover, since it's an IKO polyiso product, CoverShield is an important component in systems qualifying for an IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECS

IKOTherm® CoverShield Polyiso HD Cover Board is a rigid, polyisocyanurate foam insulation with high thermal properties designed for use as a cover board. The product is constructed from a closed cell polyisocyanurate foam core bonded on each side to coated glass fiber facers during manufacturing. IKOTherm CoverShield has a much higher compressive strength (90 psi) than conventional polyiso roof insulations, is dimensionally stable and can be sized with ease.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

Polyiso Insulation  

Polyisocyanurate insulation has been the roof insulation of choice for the majority of commercial roofing professionals for many years. IKOTherm® and IKOTherm III polyisocyanurate roof insulations offer one of the highest thermal insulating R-value per inch thickness of all commercially available rigid board insulations. Both are available in a range of thicknesses and board sizes to meet the specified thermal needs and code requirements for a wide range of roof designs. Available in standard kraft facer, IKOTherm polyisocyanurate foam insulation is produced according to the requirements of CAN/ULC S‑704 for Type 2, Class 3 materials and ASTM C1289 Type II, Class 1, Grade 2. For added moisture resistance and surface strength, IKOTherm III uses the same polyiso core, but is faced on both sides with fiberglass mats. Both standard IKOTherm and IKOTherm III are FM and UL-approved. Strong and durable, IKO's polyiso thermal insulation adds to the R-value of the IKO Innovi™ TPO single-ply roofing system, offers excellent compressive strength and performs well in fire tests.

Rated 5 based on 1 product reviews
SPECS

IKOTherm® polyisocyanurate foam insulation is designed to be part of modified bitumen, built-up, or single-ply roof systems. IKOTherm polyiso is composed of a select kraft paper reinforced with fiberglass strands for high strength and excellent absorption for both hot mopping and adhesive attachment methods. The product also performs well with mechanical fasteners. IKOTherm is a rigid, polyisocyanurate foam insulation with high thermal properties, which provide outstanding insulation protection and help to reduce heating and cooling costs. Lightweight and easy to handle, IKOTherm is available in two board sizes and a range of thicknesses to meet a variety of insulation needs.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

IKOTherm® – 25 PSI is composed of a select kraft paper reinforced with fiberglass strands for high strength and excellent absorption for both hot mopping and adhesive attachment methods. The product also performs well with mechanical fasteners. IKOTherm - 25 PSI is a rigid, polyisocyanurate foam insulation with a high thermal R-value that provides outstanding insulation protection, which helps to reduce heating and cooling costs. Lightweight and easy to handle, IKOTherm – 25 PSI is available in two board sizes and a range of thicknesses to meet a variety of insulation needs.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

IKOTherm® III polyisocyanurate foam insulation has a non-organic coating bonded to a fiberglass strand mat for superior dimensional stability and resistance to moisture. The product is a rigid, polyisocyanurate foam insulation with a high thermal R-value that provides outstanding insulation protection, helping to reduce heating and cooling costs. IKOTherm III is available in two board sizes and a range of thicknesses and tapers to meet a variety of insulation needs.

Rated 5 based on 1 product reviews
SPECSCERTIFICATIONSDATASHEETS

IKOTherm® III - 25 PSI polyisocyanurate foam insulation is constructed of a non-organic coating bonded to a fiberglass strand mat, offering superior dimensional stability and resistance to moisture. As a rigid polyisocyanurate foam insulation, IKOTherm III - 25 PSI has a high thermal R-value that provides outstanding insulation protection, which helps to reduce heating and cooling costs. Lightweight and easy to handle, IKOTherm III - 25 PSI is available in multiple board sizes and a range of thicknesses to meet a variety of insulation needs.

Rated 5 based on 1 product reviews
SPECSCERTIFICATIONSDATASHEETS

Accessories - Adhesives and Sealants  

IKO Millennium™ Adhesive is designed for bonding approved roof insulations and board stock products. This adhesive also bonds smooth or properly prepared existing roof surfaces to cover boards in a re-roof application. Millennium Adhesive is a highly elastomeric, foamable product that contains no solvents and sets in minutes. Packed in four 1.5 liter cartridges per case, Millennium Adhesive offers a quick and easy one-step application process, reducing errors due to poor mixing. Millennium Adhesive also eliminates the need for mechanical fasteners, providing significant labor savings.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

IKO Millennium™ Adhesive PG-1 Pump Grade Roofing Adhesive is a two-part, highly elastomeric, foamable adhesive that contains no solvents and sets in minutes. This product is designed for bonding approved roofing insulation and board stock roofing products. This adhesive is packaged in two parts that are mixed together at the job site and dispensed through an approved low pressure pump cart, providing a quality, consistent application each time. Application is quick and easy, resulting in significant labor savings and the applicator process eliminates possible errors due to poor mixing.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

IKO S.A.M.® Adhesive – 25 PSI is composed IKO S.A.M. Adhesive is a quick-drying, solvent-based surface preparation for use with IKO self-adhering roofing membranes. IKO S.A.M Adhesive is suitable for use on most substrates including wood, glass mat/gypsum sheathing, masonry, concrete and metal.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

IKO S.A.M.® Adhesive LVC is a low Volatile Organic Compound (VOC) solvent-based primer for use with IKO self-adhering roofing membranes. IKO S.A.M. Adhesive LVC is suitable for use on most substrates including wood, glass mat/gypsum sheathing, masonry, concrete and metal.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviBond™ Membrane Adhesive is used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. It bonds to polyisocyanurate standard and high-density insulation boards, primed glass mat gypsum board, OSB, plywood, metal and clean concrete. InnoviBond Membrane Adhesive can be applied with solvent-resistant paint rollers, commercially available dispensers or spray rigs. The quick bonding time results in labor and job savings. InnoviBond Membrane Adhesive is an important component in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviBond™ Membrane Adhesive LVOC is used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. It bonds to polyisocyanurate standard and high-density insulation boards, primed glass mat gypsum board, OSB, plywood, metal and clean concrete block. With a low VOC content of 216g/L, IKO InnoviBond Membrane Adhesive LVOC can be used in regulated markets. This high-strength adhesive can be applied with solvent-resistant paint rollers, commercially available adhesive dispensers or spray rigs. The quick bonding time results in labor and job savings. InnoviBond Membrane Adhesive LVOC is an important component in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviBond™ Membrane Adhesive SPR (Sprayable) is used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. With a low-VOC content 

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviBond™ SPR — Canister Flush Solution is excellent for cleaning and flushing adhesive applicators, hoses, spray tips and nozzles used for installing IKO Innovi™ TPO thermoplastic polyolefin roofs so that no parts become clogged with residual adhesive. This product may also be used to clean and remove over-spray of InnoviBond TPO adhesives from field membrane and membrane seam areas. InnoviBond SPR — Canister Flush Solution is a solvent-based cleaner that is dispensed from pressurized canisters. This product is not for use in VOC-regulated markets. InnoviBond SPR — Canister Flush Solution is an important component in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviBond™ SPR — Canister Flush Solution LVOC is excellent for cleaning and flushing adhesive applicators, hoses, spray tips and nozzles used for installing IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs so that no parts become clogged with residual adhesive. This product may also be used to clean and remove over-spray of InnoviBond TPO adhesives from field membrane and membrane seam areas. InnoviBond SPR — Canister Flush Solution LVOC is a solvent-based cleaner that is dispensed from pressurized canisters. With a VOC content of 14 g/L, this product is approved for use in VOC-regulated markets. InnoviBond SPR — Canister Flush Solution LVOC is an important component in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviBond™ SPR Accessories are important components in the successful spray application process of InnoviBond Membrane Adhesive SPR. These accessories are sold separately and include Brass Applicator Tips (20 tips per bag), an Extended Spray Applicator ((18-inch (457.2-mm) nozzle)), a Spray Applicator (standard grip nozzle), and 6, 12 and 18-foot spray hoses. InnoviBond SPR Accessories are designed to help reduce application time, increase user comfort and provide dependable service over a long period of time. InnoviBond SPR Accessories can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviSeal™ TPO Edge Sealant is used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. It is elastomer-based and engineered to seal the exposed, cut edges of TPO membrane. Resistant to cracking and shrinking after application, resulting in an exceptional seal, this sealant is especially suitable where low-VOC formulations are required. When feathered in, InnoviSeal TPO Edge Sealant can be leveled as applied. This is a significant finishing detail that protects seam edges from freeze-thaw. InnoviSeal TPO Edge Sealant is white and is available in cartridges of 10.3 fluid ounces (305 ml). InnoviSeal TPO Edge Sealant is an important component in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviSeal™ Universal Sealer is used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviSeal Universal Sealer has a low-VOC and low-odor formulation and is ready to use with no premixing, resulting in labor savings during installation. InnoviSeal Universal Sealer is elastomeric and remains flexible while absorbing stresses. This sealant does not have temperature restrictions and cures fast, even in cold climates. The cure is a chemical cross-linking process, ensuring quick-sealing capabilities. InnoviSeal Universal Sealer is available in 1.5-liter cartridges. InnoviSeal Universal Sealer is an important component in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviSeal™ Water Stop Mastic is used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviSeal Water Stop Mastic adheres to a broad array of materials, such as concrete, masonry, gypsum, metal, glass, plastic and wood. It is a low-VOC non-skinning and non-curing long-term moisture barrier that remains flexible, even at low temperatures, maintaining a positive seal. Its inherent flexibility as a TPO roof caulking also provides excellent gunnability. InnoviSeal Water Stop Mastic may be used in multiple applications, such as behind termination bars, under roof drains and as an acoustical, roof panel rib and vapor barrier sealant. No primer is required. InnoviSeal Water Stop Mastic is an excellent TPO general purpose sealant, and it is available in 10.3-fluid ounce (305-ml) cartridges. InnoviSeal Water Stop Mastic is an important component in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

Accessories - Fasteners and Plates  

InnoviFast™ 2 in. AP Seam Plates are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. They are made using a high-performance alloy of aluminum and zinc, creating a barrier to moisture and providing protection to resist corrosion. InnoviFast 2 in. AP Seam Plates are barbed seam plates designed for membrane attachment. The engineered barbed design provides increased wind uplift performance when used to mechanically attach to steel and wood roof decks. The flat-bottom design is ideal to mechanically fasten to rigid surfaces. InnoviFast 2 in. AP Seam Plates are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFast™ 2-3/8 in. HD Seam Plates are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviFast 2-3/8 in. HD Seam Plates are made from 20-gauge steel that is coated with Galvalume®, a high-performance alloy of aluminum and zinc. Zinc bonds with the steel to create a barrier to moisture, and aluminum resists corrosion to provide robust protection. InnoviFast 2-3/8 in. HD Seam Plates provide excellent attachment for TPO membranes. The engineered barbed design provides increased wind-uplift performance, and the flat-bottom design is ideal for use on rigid surfaces. InnoviFast 2-3/8 in. HD Seam Plates are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFast™ All Purpose (AP) Fasteners are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. They have an asymmetric, reduced drill point, providing for excellent pull-out values by producing a minimum opening. The thread engagement is superior compared to standard drill points. The #14 fastener is used for both insulation and TPO membrane attachment, and it penetrates steel, wood, plywood, OSB and structural concrete. The cathodic epoxy E-coating is resistant to humidity and cyclic corrosion. InnoviFast All Purpose (AP) Fasteners are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFast™ AP Termination Bars are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. They are manufactured with extruded aluminum, a lightweight, strong and resilient material, which is exceptionally resistant to corrosion. InnoviFast AP Termination Bars are prepunched to increase installation speed. The flat back helps supply pressure evenly to the IKO InnoviTPO membrane, while the single-lip design provides an easy reservoir for sealant. InnoviFast AP Termination Bars are an excellent choice for terminations at parapet walls and other penetrations. InnoviFast AP Termination Bars are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFast™ Auger Insulation Plates are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviFast Auger Insulation Plates are made from 22-gauge steel that is coated with Galvalume®, a high-performance alloy of 55% aluminum and 45% zinc. Zinc bonds with the steel to create a barrier to moisture, and aluminum resists corrosion to provide robust protection. InnoviFast Auger Insulation Plates are designed for use with InnoviFast Polymer Augers to attach into lightweight concrete, gypsum or Tectum® roof decks. The barbed design helps enable higher wind-uplift ratings. InnoviFast Auger Insulation Plates are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFast™ Auger Seam Plates are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviFast Auger Seam Plates are made from 22-gauge steel that is coated with Galvalume®, a high-performance alloy of 55% aluminum and 45% zinc. Zinc bonds with the steel to create a barrier to moisture, and aluminum resists corrosion to provide robust protection. InnoviFast Auger Seam Plates are designed for use with InnoviFast Polymer Augers for attachment into lightweight concrete, gypsum or Tectum® roof decks. The barbed design helps enable higher wind-uplift ratings. InnoviFast Auger Seam Plates are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFast™ Concrete Drive Pins are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. The fasteners are excellent for use for both insulation and TPO membrane attachment. The S-shape of the drive pin of these concrete spikes is specially designed for structural concrete roof decks and can withstand dynamic loads induced by wind loading. InnoviFast Concrete Drive Pins feature a cathodic epoxy E-coating for resistance to humidity and cyclic corrosion. InnoviFast Concrete Drive Pins are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFast™ HD Termination Bars are used for attaching and sealing flashing terminations in the installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. This roofing termination bar is manufactured with extruded aluminum, a lightweight, strong and resilient material that is exceptionally resistant to corrosion. The InnoviFast HD Termination Bar is formed in a lip-and-ball design for strength and is pre-punched for fast installation. The InnoviFast HD Termination Bar is an excellent choice for mechanically attaching roofing terminations at parapet walls and other penetrations. InnoviFast HD Termination Bar is an important component in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFast™ Heavy Duty (HD) Fasteners are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviFast Heavy Duty (HD) Fasteners are #15 fasteners for attachment of membrane, insulation, cover board and metal terminations. The 13 threads per inch (26 mm) provide for high pull-out values for steel, wood and structural concrete decks. The fasteners have a cathodic epoxy E-coating for resistance to humidity and cyclic corrosion. InnoviFast Heavy Duty (HD) Fasteners' drill point design prevents fastener walking and cuts through gravel and BUR. InnoviFast Heavy Duty (HD) Fasteners are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFast™ Insulation Fasteners are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. The roof insulation fasteners have 13 threads per inch (26 mm), which provide high pull-out values and excellent mechanical attachment. The #12-gauge roofing screws are used for roof insulation and cover board attachment to steel and wood roof decks. The drill point design prevents fastener walking and cuts through gravel and BUR for exceptional mechanical fastening. InnoviFast Insulation Fasteners feature a cathodic epoxy E-coating for resistance to humidity and cyclic corrosion. InnoviFast Insulation Fasteners are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFast™ Insulation Plates are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. They consist of a high-performance alloy of aluminum and zinc, creating a barrier to moisture and corrosion to provide robust protection. InnoviFast Insulation Plates are designed for mechanical attachment of roof insulation and cover board to steel and wood roof decks. These plates may be used with InnoviFast Insulation Fasteners (#12), AP Fasteners (#14), HD Fasteners (#15) and Concrete Drive Pins for mechanical fastening. InnoviFast Insulation Plates are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFast™ Polymer Augers are used to mechanically fasten components in the installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. These nylon-reinforced fiberglass fasteners can be used for both insulation and membrane attachment into lightweight concrete, gypsum and Tectum® roof decks. InnoviFast Polymer Augers have a tapered design with a high percentage of surface area resulting in excellent holding power to mechanically attach. InnoviFast Polymer Augers must be used with InnoviFast Auger Insulation Plates and Auger Seam Plates; these plates are designed with a locking feature that secures the augers to the plates upon installation. InnoviFast Polymer Augers are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFast™ Purlin Fasteners are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs into heavy-gauge steel purlins up to a ¼-inch (6.4mm) thick. They are manufactured with a cathodic epoxy E-coating, which is resistant to humidity and cyclic corrosion, and provides for exceptional mechanical fastening. These #12 self-tapping purlin fasteners have a #3 square drive, assuring bit engagement, and have a shank diameter smaller than that of its drill point, allowing thick metal to be drilled and cleared of chips. Having 24 threads per inch (26 mm), InnoviFast Purlin Fasteners are easier and faster to drive, resulting in efficient mechanical attachment. InnoviFast Purlin Fasteners are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFast™ Stainless Steel Fasteners are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. They are made of 410 stainless steel, which provides enhanced resistance to corrosion. The 13 threads per inch (26 mm) provide for exceptional mechanical fastening. The #14 fastener is ideal for either steel or wood roof decks. The low-profile truss head can be used for mechanical attachment in installations where the head height is critical. InnoviFast Stainless Steel Fasteners are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFast™ Zinc Nail-Ins are used for fastening wall termination bars in concrete, block, brick and stone substrates, in the installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roof systems. They are made from zinc, aluminum, magnesium and copper alloys that resist corrosion. The mushroom-head style creates a larger bearing surface to mechanically attach, making it an excellent termination bar anchor. The load capacity of the InnoviFast Zinc Nail-In is related to the depth of fastener embedment in the substrate. InnoviFast Zinc Nail-Ins are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviWeld™ TPO Induction Plates are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. They are made of 22-gauge G90 galvanized steel with a proprietary adhesive coating, specifically engineered for attachment of TPO membranes. InnoviWeld TPO Induction Plates are designed to be used with induction welding tools that produce focused heat, resulting in an efficient, quality weld. These Galvalume® plates are nonpenetrating. IKO InnoviWeld TPO Induction Plates are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

Accessories - Pipe Boots, Edge Metal and Walkway Pads  

InnoviBoot™ TPO Split Pipe Boots are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviBoot TPO Split Pipe Boots are made from 60-mil reinforced TPO and are designed to encircle common cylindrical penetrations where typical “closed" boots are unable to pass over obstructions, like railings, crossbars, caps and collars. Factory fabrication ensures quality, and the overlapping flap makes installation easy. InnoviBoot TPO Split Pipe Boots are available in white, grey and tan, and are supplied in 1-inch (26-mm) to 6-inch (152.4-mm) standard sizes in 1-inch increments. InnoviBoot TPO Split Pipe Boots are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviBoot™ TPO Split Square Boots are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviBoot TPO Split Square Boots are made from 60-mil reinforced TPO and are designed to envelop common square penetrations where typical “closed" boots are unable to pass over obstructions. They provide a fast, simple solution to waterproofing posts, columns, railings, crossbars and post caps. Factory fabrication ensures quality. InnoviBoot TPO Split Square Boots are available in white, grey and tan, and are supplied in 2-inch (50.8-mm) and 4-inch (101.6-mm) standard sizes. InnoviBoot TPO Split Square Boots are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviBoot™ TPO Universal Pipe Boots are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviBoot TPO Pipe Boots are made from 60-mil reinforced TPO and can fit 1-inch (26-mm) to 6-inch (152.4-mm) diameter round penetrations, making them an ideal flashing for many demanding roofing applications. Field installation is as easy as heat-welding the boot to the roofing membrane and attaching the provided stainless-steel hose clamp to secure the collar around the penetration. InnoviBoot TPO Universal Pipe Boots are available in white, grey and tan, and are supplied 10 per box. InnoviBoot TPO Universal Pipe Boots are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

Made from 24-gauge galvanized steel with a 25-mil (0.9-mm) nonreinforced TPO membrane coating, InnoviEdge™ TPO Coated Metal sheets are formed by the contractor to meet multiple profiles, including drip edges, gravel stops and copings, as well as curb flashings, sealant pans and scupper sleeves. InnoviEdge TPO Coated Metal accepts direct heat welding of TPO membrane and flashings, and is available in white, grey and tan to match the Innovi™ TPO membrane colors, enabling the building owner to have a consistent aesthetic across their entire commercial roof. Available in full sheets of 4 ft. x 10 ft. (1.2 m x 3.0 m), with 25 sheets per pallet, InnoviEdge TPO Coated Metal is used for easy installation of IKO InnoviTPO thermoplastic polyolefin single-ply roofs. As an important component in the successful installation of IKO InnoviTPO thermoplastic polyolefin single-ply roofs, InnoviEdge TPO Coated Metal can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviStep™ TPO Walkway Pads are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. These TPO walk pads are made from 125-mil-thick TPO-textured sheets and are ideal for high traffic areas. InnoviStep TPO Walkway Pads have high tensile strength and dimensional stability, which make them ideal walk pads for TPO roof systems. They are puncture- and abrasion-resistant, and are excellent for applications around rooftop HVAC units and other frequently serviced rooftop equipment. InnoviStep TPO walkway roll sizes are 3 ft. x 60 ft. (1 m x 18 m). InnoviStep TPO Walkway Pads are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

Accessories - Primers and Pre-Wash  

InnoviPrime™ TPO Membrane Cleaner LVOC is excellent for cleaning dirt and contaminants from IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. When used with clean TPO roofs, InnoviPrime TPO Membrane Cleaner LVOC can perform as both a cleaner and a primer. It may be used prior to welding TPO membrane and weldable flashings, and prior to the application of tape primers and tape flashings. See IKO details and installation instructions for applications and uses. At 218 g/L VOC, this product is intended for use in VOC-regulated markets. Innovi Prime TPO Membrane Cleaner is an important component in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviPrime™ TPO Pre-Wash is excellent for cleaning dirt and contaminants from IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. When used with clean TPO roofs, InnoviPrime TPO Pre-Wash can perform as both a cleaner and a primer. It may be used prior to welding TPO membrane and weldable flashings, and prior to the application of tape primers and tape flashings. See IKO details and installation instructions for applications and uses. It is not for use in VOC-regulated markets, and the formulation uses toluene, which is extremely flammable. Innovi Prime TPO Pre-Wash is an important component in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviPrime™ TPO Primer is used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviPrime TPO primer has a unique high-viscosity polymeric formulation that ensures uniform coverage on both horizontal and vertical surfaces. It does not run or puddle and dries quickly, speeding installation. InnoviPrime TPO Primer provides excellent adhesion to TPO, metals, wood, concrete, OSB and plywood. It prepares TPO membranes to receive seam tapes, cover tapes and flashings, resulting in a roof system with all compatible components and accessories. Available in 3-gallon (11.3-L) containers, InnoviPrime TPO Primer is applied with a fully saturated brush or scouring pad. InnoviPrime TPO Primer is an important component in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviPrime™ TPO Primer LVOC is used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviPrime TPO Primer LVOC has a VOC of less than 250 gallons per liter and is designed for use in regulated markets where low-VOC formulations are required. It has high-performance chemistry, which is ideal for maintaining bond strength after environmental exposure, making it an excellent choice for priming concrete, OSB, plywood and metal surfaces. It prepares TPO membranes to receive seam tapes, cover tapes and flashings, resulting in a roof system with all compatible components and accessories. This translucent, off-white low-VOC TPO roof primer is available in liquid form and is applied with a fully saturated brush or scouring pad. InnoviPrime TPO Primer LVOC is an important component in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

Accessories - Welded Flashings and Accessories  

InnoviFlash™ TPO 1-Way Breather Vents are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviFlash TPO 1-Way Breather Vents help reduce moisture by allowing air movement within the roofing assembly together with 2-way vents, which allow trapped air pressure to escape. InnoviFlash TPO 1-Way Breather Vents are heat-welded quickly and easily, resulting in labor savings during installation. The vents are also designed with vandal-proof caps. These white vents are available in the following sizes: 4 inches (101.6 mm); height: 9 inches (228.6 mm); diameter: 4.25 inches (107.9 mm). The flanges, which measure 7.5 inches (190.5 mm), are made up of a 60-mil, reinforced TPO membrane. InnoviFlash TPO 1-Way Breather Vents are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFlash™ 2-Way Breather Vents are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviFlash 2-Way Breather Vents help reduce moisture by allowing air movement within the roofing assembly together with 1-way vents, which allow trapped air pressure to escape. InnoviFlash 2-Way Breather Vents make heat welding fast and easy, resulting in labor savings during installation. The vents are also designed with vandal-proof caps. These white vents are available in the following size: 4 inches (101.6 mm); height: 9 inches (229 mm); diameter: 4.25 inches (108 mm). The flanges, which measure 7.5 inches (190.5 mm), are made up of a 60-mil, reinforced TPO membrane. InnoviFlash 2-Way Breather Vents are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFlash™ TPO Cover Tapes are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviFlash TPO Cover Tapes provide a highly useful and quick-sealing flashing for batten bars, fasteners, membrane repairs, metal tie-ins and seam overlays, saving the applicator time and labor. Even when aged TPO is difficult to weld for repairs, InnoviFlash TPO Cover Tapes provide a fast seal with long-term durability that resists ultraviolet light, high heat and moisture intrusion. InnoviFlash TPO Cover Tapes are available in white, grey or tan. They are manufactured with a 30-mil, TPO membrane laminated to 25-mil pressure-sensitive tape. InnoviFlash TPO Cover Tapes are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFlash™ TPO Drain Flashings are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. They are made from 60-mil TPO-coated metal, with an IKO InnoviTPO membrane flange prewelded to the metal downspout. The TPO flat-roof drain downspout is designed to be inserted into existing external drainpipes (soffit drains) for rainwater runoff and is available in pipe diameters of 3 in. (76.2 mm), 4 in. (101.6 mm), 5 in. (127 mm) and 6 in. (152.4 mm) for both new and retrofit construction. The aluminum component is robust and durable. InnoviFlash TPO Drain Flashings are designed to be simple and aesthetic, with flange colors available in white, grey and tan. InnoviFlash TPO Drain Flashings are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFlash™ TPO Joint Covers are used to seal membrane intersections in the installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. The uniformity of the 60-mil InnoviFlash TPO Joint Covers offers a superior TPO roof seam patch and ensures reliable welds. These TPO T-joint patches are 4.5 inches (114.3 mm) in diameter and are available in white, grey and tan, with a quantity of 100 per box. InnoviFlash TPO Joint Covers save a significant amount of labor, compared to field fabrication, and provide a better fit. They are essential to preventing leaks at intersections of three or more TPO membrane layers and enhance seals in the roof area. InnoviFlash TPO Joint Covers are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFlash™ Reinforced Perimeter Strip (RPS) is used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviFlash Reinforced Perimeter Strip features a 3-inch (76.2-mm)-wide vulcanized rubber adhesive tape laminated to a 35-mil reinforced 6-inch (152.4-mm)-wide white TPO cover strip, providing outstanding bonding performance. This TPO-reinforced termination strip is available in 100-foot (30.5-m) rolls, with two rolls per case and 36 cases per pallet. The InnoviFlash Reinforced Perimeter Strip requires no fastening through the membrane, which eliminates the potential for leaks from fastener penetration, and requires no heat-welding. It is for use as a base tie-in at angle changes, at either the horizontal or vertical element, with IKO InnoviTPO induction-welded, fully adhered and mechanically attached roofing systems. InnoviFlash RPS reduces any membrane bridging and helps to extend the service life of the membrane. The InnoviFlash Reinforced Perimeter Strip is an important component in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFlash™ TPO Scuppers are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. This prefabricated TPO scupper is an innovative, one-piece design made from 24-gauge TPO-coated metal throat and tabs, and a 60-mil (.060-inch)-reinforced membrane skirt with TPO corner patches prewelded at the angle changes, providing protection at the critical points and an aesthetic visual finish. InnoviFlash TPO through-wall suppers are available in 60-mil (.060-inch) white, grey and tan TPO. The scupper depth is 16 inches (406.4 mm) and is manufactured in 6-inch (152.4-mm), 9-inch (228.6-mm) and 12-inch (304.8-mm) sizes. InnoviFlash TPO Scuppers are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFlash™ TPO Sealant Pockets are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviFlash TPO Sealant Pockets quickly and easily flash irregular and difficult penetrations by creating reservoirs for sealant around the penetrations, saving the applicator time and labor. The 2-inch (50.8-mm) vertical wall forms a perimeter, while the 60-mil, reinforced TPO flange ties into the existing field membrane. Injection molded with cutting guides at six points, InnoviFlash TPO Sealant Pockets provide sizing flexibility to fit multiple-size protrusions on the roof. InnoviFlash TPO Sealant Pockets are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFlash™ TPO Seam Tape is used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviFlash TPO Seam Tapes are extruded, vulcanized pressure-sensitive white adhesive tapes designed to provide quick grab onto TPO membranes. They have excellent adhesion to glass, metal, wood, concrete and masonry, and some plastics, and work for seaming when heat-welding is not easily accomplished. As a TPO strip-in tape, no fastening through the membrane is needed. InnoviFlash TPO Seam Tapes create high-strength, watertight bonds to polar and nonpolar substrates. These TPO sealing tapes are available in 3 in. x 100 ft. (76.2 mm x 30.5 m) and 6 in. x 100 ft. (152.4 mm x 30.5 m). InnoviFlash TPO Seam Tape is an important component in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty. Please note that TPO Seam Tapes are not acceptable for use in field membrane seams.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFlash™ TPO Universal Corners are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviFlash TPO Universal Corners are made from a 60-mil, injection-grade, weldable TPO membrane and are ideal for flashing a multitude of demanding roof details. The injection-molded design offers a better fit and more uniform appearance than field-formed corner flashings. Factory fabrication under strict quality manufacturing controls saves fabrication labor on the job site. InnoviFlash TPO Universal Corners are white and are packaged 20/box. InnoviFlash TPO Universal Corners are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFlash™ TPO Unsupported Flashing is used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviFlash TPO Unsupported Flashings fit many different applications on the roof and make ideal flashings for pipes, curbs, sealant pockets, scuppers, vents, drains and other details. They have excellent weldability and are exceptionally flexible. InnoviFlash TPO Unsupported Flashings are available in white, grey and tan, and are nonreinforced, so they easily conform to a variety of field conditions where prefabricated TPO flashing products cannot be used. This TPO flashing membrane is 60 mils thick and is available in a sheet size of 24 in. x 50 ft. (610 mm x 15.24 m). InnoviFlash TPO Unsupported Flashings are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

InnoviFlash™ Yellow TPO Safety Strips InnoviFlash Yellow TPO Safety Strip is designed to provide a clearly visible indicator of the roof edge, elevation changes and designated walk or no-walk areas. It may also be used to highlight skylights or other potential rooftop hazards. InnoviFlash Yellow TPO Safety Strip is intended for use with IKO InnoviTPO Roofing Systems and is approved for use with an appropriate IKO Diamond Shield Limited Warranty.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

Accessories - Vapor Retarders  

IKO MVP (Modified Vapour Protector) is a self-adhering membrane composed of modified SBS asphalt with a top surface of high density cross laminated polyethylene film. It is used over various types of roof decks such as steel, concrete or wood, and is available in either a cross laminated polythene film top (IKO MVP) or sand top surface (IKO MVP SAND) to suit a variety of insulation application methods.

Rated 5 based on 1 product reviews
SPECSDATASHEETS

IKO MVP (Modified Vapour Protector) is a self-adhering membrane composed of modified SBS asphalt with a top surface of high density cross laminated polyethylene film. It is used over various types of roof decks such as steel, concrete or wood, and is available in either a cross laminated polythene film top (IKO MVP) or sand top surface (IKO MVP SAND) to suit a variety of insulation application methods.

Rated 5 based on 1 product reviews
SPECSDATASHEETS