ISE Logik Industries

Moisture Vapor Reduction Admixtures

CONTACT INFO
5635 Iron Works Rd.
Theodore, AL 36581
Toll Free: 877-549-5159
Phone: 585-474-3553
Continuing Education Logo
EMAIL
Request for informationISE Logik Industries Contact Us / RFI
SOCIAL
LinkedIn icon
COMPANY OVERVIEW

ISE Logik's line of sustainable, vapor emission control and waterproofing concrete admixture products for floor coverings, coatings, membrane roofs, and cast-in-place concrete applications, withstand and block 100% RH with no further moisture testing required. Our flagship MVRA 900 delivers a proven and proactive solution for new concrete that mitigates slab moisture vapor emission before it ever becomes a problem. Added directly to the concrete at the time of batching, this method delivers a zero added time concrete moisture control solution to the project team. Our liquid Crystalline Waterproofing admixture, CWPA 800, blocks both Water and 98% of Moisture Vapor in a safe, easy to use liquid that is preferred by both ready-mix suppliers and concrete contractors. Both MVRA 900 and CWPA 800 are VOC free, provide Health Product Declarations (HPD's) and MVRA 900 is the only moisture vapor admixture with an Environmental Product Declaration (EPD) contributing to sustainable design intent.

ALL PRODUCTS

ISE Logik Industries Admixtures  

ISE Logik Industries MVRA 900, a Certified ASTM C494 Type S Admixture, is formulated to react with the hydroxide ions produced by the cement hydration process. In doing so, this creates additional hydration products within the capillary pores and blocks them, effectively shutting down moisture vapor movement through the concrete.

Manufactured with deionized water to remove trace mineral ions and containing no chloride based materials, our products will not promote nor contribute to corrosion of embedded or reinforcing steel.

Environmental Product Declaration (EPD)


Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSLEEDCERTIFICATIONSDATASHEETS

ISE Logik Industries MVRA 900 has been specifically formulated for use in normal and light weight concrete mixes to produce low permeability concrete across a wide spectrum of mix designs. Typical uses of ISE Logik Industries MVRA 900 include but are not limited to:

  • Slabs to receive moisture sensitive flooring and structural concrete roof decks
      o w/cm from 0.40 to 0.54
  • Elevator pits and retaining walls
      o w/cm from 0.40 to 0.54
  • Water retaining structures such as swimming pools and cisterns
      o w/cm from 0.40 to 0.54
  • Tunnels and other underground structures
  • Civil engineering projects of any magnitude (i.e., secant piles, roadways, dams, bridges)


Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSCERTIFICATIONS

Each manufactured lot of our products is produced under some of the most exacting chemical manufacturing processes available, using only deionized water as its base ingredient. Deionized water guarantees that all steps to prevent the unwanted introduction of chloride and sulfate into the concrete batching sequence are being taken. Further, ISE Logik Industries MVRA 900 is the only product that independently performance tests in hardened concrete each and every manufactured lot against the following standards, prior to shipment:

  • ASTM D5084 - to prove greatly reduced permeability
      o Permits flooring to be installed in as little as 8 days after concrete placement
      o Protects concrete finish from moisture vapor emission failure from the concrete
      o Protects against alkali and efflorescence attack from the concrete
  • ASTM C1260 - to prove alkali silica reactivity mitigation
      o Increased hydration consumes residual pore space moisture and blocks capillary movement of moisture
      o Reduces moisture available for alkali silica reactivity to occur
      o Reduces further corrosion of any embedded or reinforcing steel
  • ASTM C157 - to prove shrinkage reduction
      o Reduces slab warp, plastic shrinkage cracking and crazing
  • Increases compressive strength per ASTM C39/39M
      o Often achieves desired strength weeks before the standard 28 days



Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSCERTIFICATIONS

Specifically formulated for use in normal and light weight concrete mixes to produce low permeability concrete across a wide spectrum of mix designs, CWPA 800 is used in but not limited to elevator pits, retaining walls, foundations, water retaining structures (pools, cisterns, dams, etc.), footings, and other underground structures. 

 

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSVIDEOS
  • Completely blocked water migration through hardened concrete Per CRD C48-92
  • Reduced Permeability (per ASTM D5084) - 98% less permeable as compared to non-treated control specimen
  • Protects against alkali and efflorescence attack from the concrete
  • Inhibits corrosion due to decreased permeability of concrete
  • Mitigating Effect on ASR (per ASTM C1260) - 10% reduction of effects of ASR compared to control specimen
  • Mitigating Effect on Shrinkage (per ASTM C157) - 10% shrinkage reduction by day 28 from casting of specimen
  • Reduces slab warp, plastic shrinkage cracking and crazing
  • Rapid Strength Gain (per ASTM C39/39M) - Achieves design strength in three days after casting of specimen due to internal curing
  • No thermal cracking
  • Type S Admixture (per ASTM C494/C494M) Certified


Rated 5 based on 1 product reviews
SPECSSPECWIZARDSVIDEOS

Projects  

Project: Deaconess Clinic Downtown - 100,000 sq ft

Project Address: 120 SE 4th St. Evansville, IN 47747

Date of Substantial Completion: May 15, 2020

Architect: SLAM 

Construction Manager: Barton Malow https://www.bartonmalow.com/

Concrete Contractor: Superior Concrete Constructors

Ready Mix Producer: Irving Materials https://www.irvmat.com/

Rated 5 based on 1 product reviews

Location: Washington, MO
General Contractor: K&S Associates
Architect: Bond
Concrete Supplier: Franklin County Concrete
Concrete Contractor: Hawkins Construction and Flatwork
Product: MVRA 900 in concrete slabs for controlling moisture for flooring

 

Rated 5 based on 1 product reviews

Location: Zumbrota, MN
Product: MVRA 900
General Contractor: Knutson Construction - Rochester Office
Supplier: Ready-Mix Concrete out of Rochester, MN

Rated 5 based on 1 product reviews

Location: Hilliard, OH
Product Used: MVRA 900
General Contractor: Elford

Rated 5 based on 1 product reviews

Location: Dallas, TX
General Contractor: McGough
Architect: Perkins & Will

Rated 5 based on 1 product reviews

Location: Winston-Salem, NC
Product Used: MVRA 900
General Contractor: Rodgers Builders
Architect: HKS

Rated 5 based on 1 product reviews

Location: Gulfport, MS
General Contractor: Wharton-Smith
Architect: Eley Guild Hardy

Rated 5 based on 1 product reviews

Location: Gulfport, MS
Product Used: MVRA 900
General Contractor: Wharton-Smith
Architect: Eley Guild Hardy

Rated 5 based on 1 product reviews

Location: Columbus, OH
General Contractor: Daimler Group
Architect: NAC

Rated 5 based on 1 product reviews

Location: Erie, PA
Product Used: MVRA 900
General Contractor: Turner
Architect: Bostwick Design

Rated 5 based on 1 product reviews

Location: Irvine, CA
General Contractor: Ledesma & Meyer Construction Company
Product Used: MVRA900
Ready Mix Supplier:Holliday Rock - Irvine, CA
Concrete Contractor: KAR Construction
Architect: Ruhnau Clarke

Rated 5 based on 1 product reviews

Location: Tiverton, RI
Product Used: MVRA 900
General Contractor: Gilbane
Architect: JCJ

Rated 5 based on 1 product reviews

Location: Cleveland, OH
General Contractor: Albert M. Higley
Architect: Robert P. Madison Intl

Rated 5 based on 1 product reviews

Location: South Bend, IN
Product Used: MVRA 900
General Contractor: Barton Malow

Rated 5 based on 1 product reviews

Location: Tahlequah, OK
General Contractor: Flintco
Architect: HKS

Rated 5 based on 1 product reviews

Location: Nappanee, IN
Product Used: MVRA 900
General Contractor: Brown & Brown
Architect: Barton-Coe Vilamaa

Rated 5 based on 1 product reviews

Location: 301 N 2nd St. St Charles, MO 63301
Product Used: MVRA 900
General Contractor: McCarthy Building Companies
Architect: DLR Group
Ready Mix Producer: Kienstra

Rated 5 based on 1 product reviews

Location: Grove City, OH
Product Used: MVRA 900
General Contractor: AECOM Hunt
Architect: Gresham Smith

Rated 5 based on 1 product reviews

Location: Boise, ID
Product Used: MVRA 900
General Contractor: Hoffman
Architect: Hummel

Rated 5 based on 1 product reviews

Location: 1500 Charlotte Ave. Nashville, TN 37211
Product Used: MVRA 900
General Contractor: Crain Construction Inc.
Ready Mix Producer: Nashville Ready Mix

Rated 5 based on 1 product reviews

Location: Columbus, OH
Product Used: MVRA 900
General Contractor: Gilbane
Architect: NBBJ

Rated 5 based on 1 product reviews

Location: Minneapolis, MN
Product Used: MVRA 900
General Contractor: Ryan Companies
Architect: Robert A.M. Stern
Ready Mix Producer: Aggregate Industries

Rated 5 based on 1 product reviews

Location: Lancaster, OH
Product Used: MVRA 900
General Contractor: Summit Construction
Architect: Braun & Steidl

Rated 5 based on 1 product reviews

Location: 351 W Washington St. Arcola, IL 61810
Product Used: MVRA 900
General Contractor: Petry-Kuhne Co.
Architect: Graham & Hyde Architects

Rated 5 based on 1 product reviews

Location: 1851 Landwehr Road in Glenview
Product Used: MVRA 900
Architect: Williams Architects
General Contractor: W. B. Olson
Ready Mix company: Prairie Material 
Concrete Subcontractor: Tor Construction

Rated 5 based on 1 product reviews

Location: Louisville, KY
Architect: Moody Nolan
Product Used: MVRA 900
General Contractor: Calhoun Construction 
Concrete Contractor: FA Wilhelm
Concrete Producer: Advance Ready Mix Concrete

Rated 5 based on 1 product reviews

Location: 1101 Newton Dr., Champaign, IL 61821
Product Used: MVRA 900
Architect: JSM Development
General Contractor: Dodds Company
Concrete Contractor: Mid Illinois Concrete & Excavating
Concrete Ready Mix Supplier: Blager Concrete

 

Rated 5 based on 1 product reviews

BLOG  

A lot has been said and written about admixtures in concrete within the flooring industry over the past couple of decades, but does it accurately reflect what is occurring within the concrete industry? Does the concrete that you are installing on have one or more admixtures in it? And if so, is it the norm or an aberration?

Rated 5 based on 1 product reviews

Proper concrete curing is critical to achieving the overall strength, durability, performance, and in many aspects, aesthetics everyone on a project expects of concrete. Further, proper curing is directly related to reduced maintenance costs and extended service life, therefore enhancing the overall sustainable design attributes of using concrete. Unfortunately, despite the relatively low cost of effective curing practices, this step in the process of concrete construction is often overlooked or minimized; and, failing to give curing its proper place can rapidly lead to failed expectations, expensive repairs, and delayed project timelines.

Rated 5 based on 1 product reviews

Many in the construction and floor covering installation industries are aware of moisture tests that occur before installing floor covering materials on concrete. Hopefully, more and more are becoming aware of the requirement to test for substrate surface absorption/porosity. Unfortunately, not as many are aware that almost all manufacturers either strongly recommend or even require adhesive bond tests before the complete installation of their products on a project. Thus this critical pre-installation evaluation often goes overlooked, or perhaps even worse, incorrectly carried out. 

Rated 5 based on 1 product reviews