KH Industries

Industrial, Hazard Lighting, Cord Reels

CONTACT INFO
EMAIL
Request for informationKH Industries Contact Us / RFI
SOCIAL
YouTube icon
LinkedIn icon
COMPANY OVERVIEW

Discover The KH Difference

While living in Germany, Karl Baake Sr. worked as a tool-and-die maker. He wanted a way to protect lights from breaking or malfunctioning when flying sparks entered the work area. For years, he worked to perfect a design for a shatterproof work light. After emigrating to the US, Mr. Baake completed his design, founding KH Industries in 1960. Then in 2020, KH Industries acquired assets from a company in Ohio to form Alert Reel Manufacturing, as a partner company. Many original products Karl Baake Sr. designed almost 60 years ago are still in demand and used by industry leaders today.

KH Industries' investment in new manufacturing technologies and systems rapidly responds to customers' needs while ensuring its product is of the highest quality. Today, and historically, the KH Industries difference is the durable design that goes into every product we manufacture.

ALL PRODUCTS

Cord Reels - Indoor/Outdoor Heavy Duty  

RTB Series  

RTF Series  

RTI Series  

RTM Series  

RTS Series (Explosion Proof)  

Cord Reels - Indoor Heavy Duty  

RTA Series  

RTB Series  

Cord Reel Stations  

3-Foot, 4X1 for Raised Foundation or Jersey Barrier Mount

FULLY CONFIGURABLE UNIT
KH Cord Reel Stations are fully customizable, allowing for the unit to provide power based on the unique specificiations of any job site or application.

  • Standard models include 4 reels but can be configured with 1-4 reels

  • Mounted on a standard 6' or 3' pole, or for a raised foundation

  • Jersey barrier mount kit also available

  • Reels can be mounted at two tiered elevations on 6' pole

  • Standard: NEMA 4X, UL

CORD REEL FEATURES
Heavy duty RTF Series retractable cord reels are designed for outdoor use in corrosive environments.

  • 50' standard cord length

  • Standard: NEMA 4X, UL, CSA

  • Cord Type: SOOW Black

  • Color: Safety yellow, black or white

Rated 5 based on 1 product reviews
SPECSDATASHEETS

Truck Fleet Engine Block Heaters - Offering improved efficiency and longevity for your fleet

On Board Charging - Power when and where you need it

School Bus Engine Block Heaters - Keep your fleet safe and on schedule

Features

  • Available in a variety of lengths and custom configurations

  • Weather resistant system

  • Powder coated pole

  • NEMA 4 cord reels

  • GFCI protected

  • Power indicator light

  • Lifting hook for easy installation

  • 20 Amp rated cord reels

Options

  • Custom configurations

  • Timer – promotes energy savings

  • High amperage panel

  • Power distribution/breaker panel

  • Raised foundation/Jersey barrier
    mounting kit

Rated 5 based on 1 product reviews
SPECS

6-Foot, 4X2 Cord Reel Station

FULLY CONFIGURABLE UNIT
KH Cord Reel Stations are fully customizable, allowing for the unit to provide power based on the unique specificiations of any job site or application.

  • Standard models include 4 reels but can be configured with 1-4 reels

  • Mounted on a standard 6' or 3' pole, or for a raised foundation

  • Jersey barrier mount kit also available

  • Reels can be mounted at two tiered elevations on 6' pole

  • Standard: NEMA 4X, UL

CORD REEL FEATURES
Heavy duty RTF Series retractable cord reels are designed for outdoor use in corrosive environments.

  • 50' standard cord length

  • Standard: NEMA 4X, UL, CSA

  • Cord Type: SOOW Black

  • Color: Safety yellow, black or white

Rated 5 based on 1 product reviews
SPECSDATASHEETS

6-Foot, 4X1 Cord Reel Station

FULLY CONFIGURABLE UNIT
KH Cord Reel Stations are fully customizable, allowing for the unit to provide power based on the unique specificiations of any job site or application.

  • Standard models include 4 reels but can be configured with 1-4 reels

  • Mounted on a standard 6' or 3' pole, or for a raised foundation

  • Jersey barrier mount kit also available

  • Reels can be mounted at two tiered elevations on 6' pole

  • Standard: NEMA 4X, UL

CORD REEL FEATURES
Heavy duty RTF Series retractable cord reels are designed for outdoor use in corrosive environments

  • 50' standard cord length

  • Standard: NEMA 4X, UL, CSA

  • Cord Type: SOOW Black

  • Color: Safety yellow, black or white

Rated 5 based on 1 product reviews
SPECSDATASHEETS

Static Discharge Grounding Reels  

Features

  • Rugged all-steel construction

  • Stranded steel cable

  • 100A grounding clamp

  • Rubber adjustable ballstop

  • Constant spring tension keeps the cable from becoming tangled (can be locked)

  • Corrosion resistant with red powder coated paint

  • Compact design

  • Mounts in any position (with spool perpendicular)

  • Built to NEC Standards OPTIONS

Rated 5 based on 1 product reviews
SPECSDATASHEETS

Features

  • Rugged all-steel construction

  • Stranded steel cable

  • 100A grounding clamp

  • Rubber adjustable ballstop

  • Constant spring tension keeps the cable from becoming tangled (can be locked)

  • Corrosion resistant with red powder coated paint

  • Compact design

  • Mounts in any position (with spool perpendicular)

  • Built to NEC Standards OPTIONS

Rated 5 based on 1 product reviews
SPECSDATASHEETS

Features

  • Rugged all-steel construction

  • Stranded steel cable

  • 100A grounding clamp

  • Rubber adjustable ballstop

  • Constant spring tension keeps the cable from becoming tangled (can be locked)

  • Corrosion resistant with red powder coated paint

  • Compact design

  • Mounts in any position (with spool perpendicular)

  • Built to NEC Standards OPTIONS

Rated 5 based on 1 product reviews
SPECSDATASHEETS

Features

  • Rugged all-steel construction

  • Stranded steel cable

  • 100A grounding clamp

  • Rubber adjustable ballstop

  • Constant spring tension keeps the cable from becoming tangled (can be locked)

  • Corrosion resistant with red powder coated paint

  • Compact design

  • Mounts in any position (with spool perpendicular)

  • Built to NEC Standards OPTIONS

Rated 5 based on 1 product reviews
SPECSDATASHEETS

HAZRAY Explosion Proof Hazardous Location Lighting  

HazRay SINGLE LAMP HANDHELD  

HazRay STRINGER  

HazRay MULTI-HEAD  

HazRay ACCESSORIES  

Temporary & Portable Lighting  

Quad Lights  

Feed Through Add-A-Lights  

Remote Control Vehicle Spotlights  

Our remote controlled vehicle lighting is designed to provide quality lighting in extreme weather conditions. The StarBeam™ and NightRay™ lights perform in demanding climates even when the competition can't. With several options and configurations available, we can outfit your commercial and utility vehicles with the RC lighting you need.


Browse All Vehicle Spotlights

Rated 5 based on 1 product reviews

Portable Power  

Power Pendant Outlet Boxes  

Power Stringers  

Portable Electrical Outlet Boxes  

Plugs and Connectors  

Push Button Pendant Stations  

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews
CAD

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews
CAD

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews
CAD

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews
CAD

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews
CAD

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews
CAD

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews
CAD

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews
CAD

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews
CAD

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews
CAD

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews

Features

  • High impact ABS enclosure

  • Two piece design for easy wiring

  • Shock and vibration resistant construction

  • Hardware kit with legends and cord bushings included

  • NEMA 4 indoor/outdoor and NEMA 4X corrosive resistance in indoor or outdoor locations

Rated 5 based on 1 product reviews

Festoon Systems  

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate round or flat cable

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate round or flat cable

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate round or flat cable

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate round or flat cable

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate round or flat cable

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate round or flat cable

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate round or flat cable

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS
  • Festoon Type: C-Track

  • Kit Length: 20'

  • Cord Type: Track Only

  • # Trolley(s): Without Trolleys

Rated 5 based on 1 product reviews
DATASHEETS
  • Festoon Type: C-Track

  • Kit Length: 80'

  • Cord Type: Track Only

  • # Trolley(s): Without Trolleys

Rated 5 based on 1 product reviews
DATASHEETS
  • Festoon Type: C-Track

  • Kit Length: 100'

  • Cord Type: Small Round

  • # Trolley(s): 20

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate large round cable up to: 0.39 to .65  inch diameter

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate large round cable up to: 0.39 to .65  inch diameter

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate large round cable up to: 0.39 to .65  inch diameter

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate large round cable up to: 0.39 to .65  inch diameter

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate large round cable up to: 0.39 to .65  inch diameter

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate large round cable up to: 0.39 to .65  inch diameter

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS
  • Festoon Type: C-Track

  • Kit Length: 30'

  • Cord Type: Small Round

  • # Trolley(s): 7

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate large round cable up to: 0.39 to .65  inch diameter

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate large round cable up to: 0.66 to 1 inch diameter

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate large round cable up to: 0.66 to 1 inch diameter

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate large round cable up to: 0.66 to 1 inch diameter

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate large round cable up to: 0.66 to 1 inch diameter

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate large round cable up to: 0.66 to 1 inch diameter

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate large round cable up to: 0.66 to 1 inch diameter

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate large round cable up to: 0.66 to 1 inch diameter

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate large round cable up to: 0.66 to 1 inch diameter

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate large round cable up to: 0.66 to 1 inch diameter

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate flat cable up to: 2.13 inch wide by 1.38 inch high

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate flat cable up to: 2.13 inch wide by 1.38 inch high

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate flat cable up to: 2.13 inch wide by 1.38 inch high

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate flat cable up to: 2.13 inch wide by 1.38 inch high

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate flat cable up to: 2.13 inch wide by 1.38 inch high

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate flat cable up to: 2.13 inch wide by 1.38 inch high

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate flat cable up to: 2.13 inch wide by 1.38 inch high

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • 16 Gauge, 12 Conductor, 14 Amps, 600 Volts, Flat Festoon Cable in 70 FT pre-cut length

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate flat cable up to: 2.13 inch wide by 1.38 inch high

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Designed for travel speeds up to 260-feet per minute

  • This system will accommodate flat cable up to: 2.13 inch wide by 1.38 inch high

  • Rail measures 1.18 inch by 1.26 inch by 0.08 inch and comes in 10 foot sections

  • Suitable for indoor or outdoor use

  • For straight or mildly curved travel

  • Additional or replacement trolleys, end clamps, and various sizes of flat cable can be purchased separately, see replacement parts

  • 40 pounds trolley capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • 16 Gauge, 12 Conductor, 14 Amps, 600 Volts, Flat Festoon Cable in 130 FT pre-cut length

Rated 5 based on 1 product reviews
DATASHEETS

Cord Type: Flat Cable

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • 14 Gauge, 4 Conductor, 27 Amps, 600 Volts, Flat Festoon Cable in 70 FT pre-cut length

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • 12 Gauge, 4 Conductor, 33 Amps, 600 Volts, Flat Festoon Cable in 130 FT pre-cut length

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • 12 Gauge, 4 Conductor, 33 Amps, 600 Volts, Flat Festoon Cable in 70 FT pre-cut length

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • 10 Gauge, 4 Conductor, 44 Amps, 600 Volts, Flat Festoon Cable in 130 FT pre-cut length

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • 10 Gauge, 4 Conductor, 44 Amps, 600 Volts, Flat Festoon Cable in 70 FT pre-cut length

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Festoon end clamp for C-Track system with large round cable, .39 - .65".

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Festoon end clamp for C-Track system with large round cable, .66 to 1.00"

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Festoon end clamp for C-Track system with large round cable, .66 to 1.00".

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Intermediate Festoon trolley car for flat cable 2.13" wide x 1.38" high

  • Includes nylon body, saddle, sealed wheels and hardware

  • 40 lb. capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Lead  Trolley Car for C-Track with Small Round Cable: .39 - .65"

  • Includes Body, Saddle, Sealed Wheels and Hardware

  • Capacity: 40 lbs

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Lead Festoon Trolley Car for C-Track with Large Round Cable: .66 to 1.00"

  • Includes: Body, Saddle, Steel Wheels and Hardware

  • Trolley Capacity: 40 lbs

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Festoon lead car for flat cable 2.13" wide x 1.38" high

  • Includes body, saddle, sealed steel wheels and hardware

  • 40 lb. capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Festoon Intermediate Trolley Car for C-Track with Small Round Cable: .39 - .65"

  • Includes Body, Saddle, Sealed Wheels and Hardware

  • Capacity: 40 lbs

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Intermediate Festoon Trolley Car for C-Track with Large Round Cable: .66 to 1.00"

  • Includes: Body, Saddle, Steel Wheels and Hardware

  • Trolley Capacity: 40 lbs

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Festoon intermediate trolley car for flat cable 2.13" wide x 1.38" high

  • Includes body, saddle, sealed steel wheels and hardware

  • 40 lb. capacity

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • For straight or horizontal travel

  • Will accommodate large round cable,  .66 to 1.00" (not included)

  • Suitable for indoor/outdoor use

  • Additional or replacement trolleys, end clamps, and hardware kits can be purchased separately, see replacement parts

  • Trolley Capacity is 13 lbs

  • For use with 1/4" wire rope system

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • For straight or horizontal travel

  • Will accommodate large round cable,  .66 to 1.00" (not included)

  • Suitable for indoor/outdoor use

  • Additional or replacement trolleys, end clamps, and hardware kits can be purchased separately, see replacement parts

  • Trolley Capacity is 13 lbs

  • For use with 1/4" wire rope system

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • For straight or horizontal travel

  • Will accommodate large round cable,  .66 to 1.00" (not included)

  • Suitable for indoor/outdoor use

  • Additional or replacement trolleys, end clamps, and hardware kits can be purchased separately, see replacement parts

  • Trolley Capacity is 13 lbs

  • For use with 1/4" wire rope system

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • For straight or horizontal trave

  • Will accommodate large round cable,  .66 to 1.00" (not included).

  • Suitable for indoor/outdoor use

  • Additional or replacement trolleys, end clamps, and hardware kits can be purchased separately, see replacement parts

  • Trolley Capacity is 13 lbs

  • For use with 1/4" wire rope system

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • For straight or horizontal travel

  • Will accommodate small round cable, .39" to .65" (not included)

  • Suitable for indoor/outdoor use

  • Additional or replacement trolleys, end clamps, and hardware kits can be purchased separately, see replacement parts

  • Trolley Capacity is 13 lbs

  • For use with 1/4" wire rope system

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • For straight or horizontal travel

  • Will accommodate small round cable, .39" to .65" (not included)

  • Suitable for indoor/outdoor use

  • Additional or replacement trolleys, end clamps, and hardware kits can be purchased separately, see replacement parts

  • Trolley Capacity is 13 lbs

  • For use with 1/4" wire rope system

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • For straight or horizontal travel

  • Will accommodate small round cable, .39" to .65" (not included)

  • Suitable for indoor/outdoor use

  • Additional or replacement trolleys, end clamps, and hardware kits can be purchased separately, see replacement parts

  • Trolley Capacity is 13 lbs

  • For use with 1/4" wire rope system

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • For straight or horizontal travel

  • Will accommodate small round cable, .39" to .65" (not included)

  • Suitable for indoor/outdoor use

  • Additional or replacement trolleys, end clamps, and hardware kits can be purchased separately, see replacement parts

  • Trolley Capacity is 13 lbs

  • For use with 1/4" wire rope system

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • For straight or horizontal travel

  • Will accommodate flat cable, 2.13" wide x 1.38" high

  • Suitable for indoor/outdoor use

  • Additional or replacement trolleys, end clamps, and hardware kits can be purchased separately, see replacement parts

  • Trolley Capacity is 13 lbs

  • For use with 1/4" wire rope system

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • For straight or horizontal travel

  • Will accommodate flat cable, 2.13" wide x 1.38" high

  • Suitable for indoor/outdoor use

  • Additional or replacement trolleys, end clamps, and hardware kits can be purchased separately, see replacement parts

  • Trolley Capacity is 13 lbs

  • For use with 1/4" wire rope system

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • For straight or horizontal travel

  • Will accommodate flat cable, 2.13" wide x 1.38" high

  • Suitable for indoor/outdoor use

  • Additional or replacement trolleys, end clamps, and hardware kits can be purchased separately, see replacement parts

  • Trolley Capacity is 13 lbs

  • For use with 1/4" wire rope system

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • For straight or horizontal travel

  • Will accommodate flat cable

  • Suitable for indoor/outdoor use

  • Additional or replacement trolleys, end clamps, and hardware kits can be purchased separately, see replacement parts

  • Trolley Capacity is 13 lbs

  • For use with 1/4" wire rope system

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Stretch Wire Festoon Hardware Kit for 1/2 wire rope system, includes: 2 Eye Bolts, 4 Cable Clamps, 2 Thimbles and Fasteners

  • For use with 1/4" wire rope system

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • End Clamp for wire rope festoon systems. Large round cable (.66- 1.00")

  • For use with 1/4" wire rope system

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • End Clamp for wire rope festoon systems. Small round cable (.39 to .65")

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Festoon End Clamp for Wire Rope Festoon Systems with Flat Cable

  • Includes Body, Saddle, Sealed Wheels and Hardware

  • For use with 1/4" wire rope system

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Intermediate Festoon Car to be used with large round cable (.66 to 1.00")

  • Nylon wheels, includes Body, Saddle, Sealed Wheels and Hardware

  • Trolley Capacity: 13 lbs

  • For use with 1/4" wire rope system

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • Intermediate Festoon Car to be used with small round cable ( .39 to .65)

  • Nylon wheels, includes Body, Saddle, Sealed Wheels and Hardware

  • Trolley Capacity: 13 lbs

  • For use with 1/4" wire rope system

Rated 5 based on 1 product reviews
DATASHEETS

Features

  • For use with 1/4" wire rope system

  • Nylon wheels

  • Trolley Capacity: 13 lbs

Rated 5 based on 1 product reviews
DATASHEETS