At Lead Glass Pro, we understand the critical importance of shielding yourself and others from harmful radiation. Whether you work in healthcare, research, or industrial settings, we offer a comprehensive range of high-quality radiation protection products to ensure your safety and compliance with federal regulations.
We are committed to providing our customers with the highest quality radiation products available. All of our protective shielding products are manufactured in the USA using the highest quality materials and workmanship. From initial design to fabrication, our expert team are here to assist you with the right protective products for your specific needs.
If you are looking for high-quality radiation shielding products, contact Lead Glass Pro today.
We have supplied thousands of radiation shielding products to organizations across the USA, including hospitals, dental practices and industrial settings. Our customers are always thrilled at the speed and accuracy in which we are able to fulfil their orders.
Radiation Protection
Lead Windows
We provide lead glass for your project-specific requirements.
X-Ray Glass is:
Available in 1.6mm, 2.0mm, 2.4mm, 3.2mm and 3.7mm lead shielding equivalences and higher ratings are available upon request. The highest density x-ray lead glass available for the most efficient medical radiation shielding quality, and yet also allowing approx. 88% spectral light transmission. Uniformly dense and is a composition of high quality materials providing a dependable shielding value. Utilized for medical x-ray, gamma, alpha and beta photon shielding only. Not for thermal neutron or fast neutron shielding. X-Ray lead glass will NOT shield against Magnetic Resonance Imaging (MRI), electro-magnetism or radio-frequency, ultrasound, laser or any non-ionizing types of radiation.
LEAD GLASS FOR X-RAYS
X-Ray Lead Glass is annealed glass that contains lead oxide and other heavy metals. It offers protection against radiation by absorbing the energy of the radiation. Lead glass is used in many medical environments, from dentist offices to hospitals, laboratories where x-rays and other radiation therapy is tested, and even industrial applications like x-ray imaging of welds on airplanes and pipelines.
Lead glass is primarily used to protect x-ray technicians and other bystanders in a medical office building or hospital and researchers in medical environments where x-ray diagnostic imaging is taking place. This glass is used to protect from gamma and x-ray radiation in CT scanners, PET scanners, general x-ray rooms, panoramic x-rays, and many more.
Due to the magnetic component of MRIs, lead glass cannot be used in these environments.
Lead Lined Windows for X-Ray Rooms
Our windows with leaded glass are manufactured to high standards and provide superior shielding for staff. They allow medical personnel to maintain visibility and vital communication with patients while staying protected from harmful radiation. No harmful gamma or X-rays can pass through the glass or telescopic frame.
Choose lead-lined windows with high lead equivalency protection. Our lead-lined X-ray windows have 2mm lead equivalency, making them suitable for multiple applications such as hospitals, doctor's offices, dentist surgeries, chiropractors, and medical centers.
Prevent unnecessary disruptions to your institution. Our X-ray windows can be fitted after drywall is installed. Thanks to this unique process and our advanced design, lead-lined windows can be installed in just ten minutes.
Lead Lined X-Ray Windows Specifications
Lead Equivalency:
Our lead-lined X-ray windows meet 2mm lead equivalency based at 150 kvp. Contact us for a custom lead equivalency.Regulatory Compliance:
Lead glass meets federal standards DD-G451, ASTM C1036, NCRP Report #49, NCRP Report #147, and ICRP lead glass criteria and standards. Custom glass options meet or exceed the relevant standards.Important Dimensions:
Rough opening size is 1" over order size
Visible glass size is 1 ¼" under order size
Outside frame dimensions are 4 ½" over order sizeFrame Material:
Our frames comprise a two-piece telescoping frame, made from 16-gauge galvannealed steel with a primer finish ready to paint.
Fast Lead Time
2 to 3 day fabrication time
1 to 4 day transit time
98.4% of customers receive their order within 1 week of order
Lead Door Lite Kits for X-Ray Shielding Everything You Need for Compliance, Safety, and Visibility in 1-3/4" Thick X-Ray Doors Our Lead Door Lite Kits come fully equipped for fast and compliant installation into 1-3/4" thick doors. Each kit includes:
Lead Lined Vision Frame
X-Ray Safety Lead Glass (2mm Pb @ 150kVp)
All Required Fasteners
Free Shipping
Perfect for medical, dental, chiropractic, veterinary, and imaging facilities.
Lead Glass Discs for X-Ray Shielding
Precision-Made for Medical, Dental & Industrial Radiation Protection
We offer high-quality x-ray lead glass discs engineered for shielding applications in medical, dental, chiropractic, and veterinary environments. Choose from standard sizes or request a custom quote for unique diameters and higher lead equivalency needs.
Free Shipping included with every lead glass disc order
Key Features & Benefits
Radiation Shielding: Standard discs provide 2mm Pb equivalency @ 150 kVp
Customizable: Request custom diameters or increased lead equivalency as needed
Precision Cut: Glass discs manufactured with a ±0.050" tolerance for consistent fit Easy
Compliance: Ideal for shielding viewports, research equipment, or OEM device integration Hassle-Free
Shipping: We ship securely and free to your location
Internal Mini Blind Insulated Glass Units (IGUs)
No Dust. No Cleaning. Full Privacy Control
Our Internal Mini Blind IGUs are fully sealed, maintenance-free blinds built into dual-pane glass—designed for hospitals, labs, cleanrooms, offices, and high-privacy environments. Whether you need radiation shielding, glare control, or energy savings, these units deliver lasting performance in a sleek, dust-free system. 1-3/8" Thick Overall X-Ray Lead Glass + Integral Mini Blinds + Clear Tempered Glass Optional Frames for Walls or Doors
What Are Fire Rated Insulated Glass Units?
Fire Rated Insulated Glass Units (IGUs) combine the energy efficiency of insulated glazing with the critical life-safety protection of fire-rated glass. These units are designed to withstand extreme heat, contain flames and smoke, and meet stringent building code requirements — all while offering thermal insulation, optional privacy, radiation shielding, and even bullet resistance.
At Lead Glass Pro, we specialize in custom FireLite® IGUs, using fire-rated, wire-free ceramic glass combined with a secondary pane tailored to your project needs. Our units are tested, certified, and built for performance in fire-rated walls, doors, and partitions.
1" Thick Overall
X-Ray Lead Glass + Spacer + Fire-Rated Glass
Optional Window Frames for Walls or Doors
Key Benefits
1/16" (4#) Lead Equivalency - Radiation Shielding for X-Ray Rooms
Fire Ratings Up to 180 Minutes - Tested to withstand up to 3 hours of fire exposure in temperature-rise doors and up to 90 minutes in rated walls. All units pass Hose Stream and Positive Pressure tests.
Thermal Insulation Multi-pane construction reduces heat transfer, contributing to energy savings and improved building performance.
Impact & Safety Rated
Available with ANSI Z97.1 and CPSC 16 CFR 1201 Category I & II safety ratings.Multi-Functional Glass Options
Integrate privacy, bullet resistance, radiation protection, and more — all in a single unit.
Radiation Shielding Meets Instant Privacy
Protection. Clarity. Privacy. When radiation safety is required and privacy matters, you need one solution that does both — and fast. At Lead Glass Pro, we deliver high-performance x-ray lead shielding glass plus advanced switchable smart-glass privacy functionality, all from one trusted source,
Why Choose Our X-Ray Lead Glass + Switchable Smart-Glass Solution?
Certified Radiation Shielding Performance Our lead-glass meets rigorous standards for x-ray room viewing windows and radiation control. Lead-based glass is proven to block ionizing radiation while allowing optical clarity. Whether for medical imaging suites, diagnostic labs, or industrial NDT environments, our panels deliver robust protection and visibility.
Instant Privacy at the Flip of a Switch
Using modern switchable smart-glass (also known as privacy glass or PDLC/LCG® technology), you get transparency when you need to view, and privacy when you need discretion. With a low-voltage current applied, the glass toggles from crystal-clear to opaque in less than 1 second. This is ideal for control rooms, observation windows, hybrid PACS/CT rooms, telehealth spaces, and any area where view + privacy are both required.
Request a Quote
Lead Doors
Radiation shielding built to last — fast delivery, free shipping, and a 10-year warranty
The Lead Lined Metal Door and Frame Package from Lead Glass Pro delivers dependable radiation shielding for medical, industrial, and research environments. Manufactured from heavy-duty cold-rolled steel with internal lead lining, these doors are engineered for longterm performance where exposure control is critical.
Ideal for X-ray rooms, CT suites, veterinary facilities, nuclear medicine areas, and research labs, this solution combines certified protection, customizable configurations, and installation-ready design.
What's Included
Lead Lined Steel Door (Standard 1/16" Pb)
16-gauge cold-rolled steel (CRS)
Flush top and bottom with welded channels
Continuous hinge reinforcement
Cylindrical lockset preparation
Matching Lead Lined Metal Frame
16-gauge CRS, face-welded construction
1/16" internal lead lining through full frame throat
ASA strike preparation
Closer reinforcement
Multi-purpose anchors
Hardware (hinges, locksets) sold separately.
Fire-rated options available upon request.
Fast Shipping, Superior Shielding, and a 10-Year Warranty – Built for Safety and Speed
Radiation Protection with Natural Beauty
At Lead Glass Pro, we offer top-quality lead lined wood doors that combine reliable radiation shielding with the warmth of natural wood. Whether you're outfitting a new X-ray suite, upgrading an imaging room, or retrofitting a clinic, our wood doors are the smart, attractive, and safe choice.
Lead-Lined Door Frame Lining Kits
Close the gaps. Block the radiation. Stay compliant.
Even the tiniest gap around lead-lined drywall or lead-lined doors can compromise your facility's radiation shielding. Our door frame lining kits are designed to ensure X-ray and imaging rooms remain fully sealed against radiation leaks.
These kits provide seamless protection for door and window frames in medical, dental, laboratory, and industrial X-ray environments. They are not intended for residential use.
Lead-Lined Cylindrical Door Locks
Secure. Shield. Comply.
Keep radiation where it belongs—inside your imaging, treatment, or industrial X-ray room. Our lead-lined cylindrical locksets are purpose-built to eliminate radiation leakage at one of the most common weak points in shielded doors: the lock hardware.
Made in the USA
Fast, free shipping (ships in 1–2 business days) Multiple payment options
Engineered for medical and industrial facilities
Drywall Lead
Lead Lined Drywall Specifications
Standard Sizing: 4ft x 7ft lead on 4ft x 8ft board
Standard Drywall Thickness: ⅝" fire-rated sheetrock gypsum wall boards (½" non-rated is available upon request)
Accessories: Includes one 2" wide vertical batten strip per sheet for joints and 50 lead discs per sheet that can be placed over the screw heads
Compliance: Drywall boards are fire rated and meet ASTM C1396 standard. Lead sheets meet or exceed federal specifications QQ-L-201 F, Grade C and ASTM B749-03.
Fabrication Time: Typically ships within 2 days. Note: It is imperative that you have a forklift on-site for offloading your lead lined sheetrock materials.
Cut. Shape. Shield. Build.
Radiation protection, thermal control, and structural flexibility— all in one roll.
Whether you're outfitting a medical imaging room, lining tanks, or insulating an industrial build, our 99.9% pure lead sheet rolls give you the shielding power and customization flexibility to get the job done right.
Shipped fast. Built to spec. Backed by real-world result
Seamless Protection for X-Ray Rooms, PET/CT Suites & More
*These are accessories for lead backed drywall. Accessories are not sold on their own and must be purchased with lead backed drywall .
Ensure continuous radiation shielding at every wall joint with our high-grade pure lead batten strips and corners. Engineered for medical and industrial applications, these strips eliminate weak points at vertical drywall seams—blocking harmful radiation from leaking into surrounding areas.
Whether you're outfitting a dental clinic, hospital imaging suite, or radiology room, our lead batten strips are easy to install, code-compliant, and built to last.
Full-Body Radiation Protection. Crystal-Clear Visibility. Built to Move. Backed by a 10-Year Warranty.
Protect staff and patients with the most efficient and mobile x-ray barrier on the market. Our lead-shielded x-ray barriers are engineered for visibility, flexibility, and long-term reliability— built to meet the highest standards in radiation protection and designed for easy use across any imaging room.
Size Options for Every Space
33" x 75" with 24" x 30" glass
33" x 75" with 30" x 48" glass
33" x 75" with 30" x 60" glass
40" x 75" with 36" x 24" glass
75" x 75" with 72" x 36" glass
Radiation Shielding for Electrical Outlets in Medical Facilities
Free Shipping
Ships in 2 Business Days
Made in the USA
Multiple Lead Thicknesses Available
Protect patients, staff, and your facility from harmful radiation leaks with Lead Glass Pro's Lead Lining for Electrical Boxes. Designed for medical imaging rooms, X-ray facilities, dental clinics, and hospitals, our lead-lined backing stops dangerous scatter radiation from slipping through outlet penetrations in shielded walls.
Built to strict safety standards and manufactured in the USA, these durable lead wraps are the smart, reliable choice for both new and retrofit construction. Whether you're installing drywall in a new exam room or upgrading existing infrastructure, our lead shielding ensures seamless, code-compliant protection around electrical outlets.
Flexible, durable protection for medical and industrial use
Radiation Protection Where You Need It Most
Our lead shielded vinyl sheets offer a reliable and flexible solution for blocking low-energy radiation. Whether you're constructing a shielded imaging room or adding protection to existing structures, these sheets deliver consistent coverage and dependable safety.
With a 1mm lead equivalency and a weight of 3.5 lbs per square foot, each sheet is designed to provide strong shielding performance without sacrificing flexibility.
Shielded access panels for walls and ceilings in imaging rooms
Built for Safety, Designed for Access Our lead-lined access panel doors are engineered to maintain continuous radiation shielding while providing easy access to interstitial spaces in medical imaging rooms, X-ray facilities and other environments requiring radiation protection. Whether installed in walls or ceilings, these panels deliver long-lasting protection and integrate cleanly into your shielding design
In Stock and Ships Fast
Standard sizes ship in 3 days
30+ additional sizes available (ships within 7 days)
Free shipping on all orders
Custom sizes and fire-rated options available upon request
Wearable Protection
Protect Patients & Staff Without the Bulk
Get the protection you need without sacrificing comfort or ease of use. Our Ergonomic X-Ray Apron is designed for medical professionals and patients who require frontal radiation shielding in a lightweight, easy-to-use format. With 0.5mm Pb lead equivalency, an adjustable fit, and high-durability nylon exterior, this apron is the ideal choice for busy imaging environments.
Maximum Neck Protection During Imaging Procedures
Protect What Matters Most – The Thyroid Gland The thyroid is one of the most sensitive parts of the body to radiation exposure, yet often overlooked. Even low doses of scatter radiation during imaging procedures can increase the risk of serious thyroid complications over time.
Our premium lead thyroid shields are designed to offer 0.5mm Pb lead equivalency — providing dependable protection for both patients and medical personnel in radiology, CT scans, fluoroscopy, and other imaging environments.
Protect Your Eyes. Stay Comfortable. Look Sharp.
Premium Leaded Eyewear for Medical Professionals
Stay protected during high-exposure procedures without sacrificing style or comfort. Our radiation-shielded lead glasses are built from the highest quality, distortion-free lead glass in the U.S., offering 0.75 mm Pb lead equivalency—the strongest level of protection available in protective eyewear. These glasses are lightweight, fog-resistant, and ultra-durable, so you can wear them all day with confidence.
Maximum Protection. Maximum Precision. Minimum Fatigue.
Stay Safe and In Control During High-Exposure Procedures
Protect your hands from harmful scatter radiation without giving up the precision, comfort, or sensitivity you need for delicate work. Our radiation-resistant surgical gloves are designed for professionals who perform fluoroscopy and other high-radiation procedures—offering the thinnest radioprotective glove on the market without compromising safety.
Protect Your Most Vital Organ — Lightweight, Adjustable, and Built to Last
Shield the Brain with Confidence
At Lead Glass Pro, we know that protecting your patients from unnecessary radiation exposure is a top priority. Our Radiation Protective Leaded Cap offers targeted protection for the brain —one of the body's most sensitive and important organs—during x-ray imaging procedures. This one-size-fits-all lead cap is fully adjustable, lightweight, and comfortable, making it ideal for high-volume imaging rooms, dental offices, and medical facilities of all types.
Protect Fertility and Reproductive Health During Imaging and X-Ray Procedures
Essential Shielding for Sensitive Areas
Our Radiation Protective Gonad Shields provide reliable, FDA-compliant protection for both male and female patients during diagnostic imaging or radiation procedures. Designed to shield the reproductive organs from scatter radiation, these shields help prevent unnecessary exposure and reduce the long-term risks associated with radiation to fertility and reproductive health.
Whether you're treating adults or children, these gonad shields are an essential part of any radiation safety program in hospitals, clinics, imaging centers, and research labs
Flexible Shielding for X-Ray Protection – Durable, Easy to Use, and Easy to Clean
Protect What Matters – Anywhere, Anytime
Our Radiation Protective Lead Blanket offers versatile shielding for patients during X-ray and imaging procedures. Designed to cover multiple areas of the body with ease, this blanket is an essential piece of radiation protection equipment in any medical or diagnostic setting. It helps block scatter radiation and reduce exposure to non-targeted areas during imaging.
Nuclear Medicine
Protect your staff. Improve accuracy. Reduce dose exposure.
Lead Glass Pro supplies the full line of nuclear medicine syringe shields, engineered for dose preparation, transport, and injection across PET, SPECT, nuclear medicine, radiopharmacy, cyclotron, and radiochemistry environments.
All models are compatible with most 1–10 ml syringes and offer industry-leading attenuation, easy decontamination, and precise visibility
Radiation-Protected Workstations for PET, SPECT, Radiopharmacy & Cyclotron Labs
Lead Glass Pro offers the most comprehensive line of radiation-shielded workstations for PET, SPECT, nuclear medicine, radiopharmacy, cyclotron operations, and radiochemistry. Every workstation is engineered for maximum operator safety, superior visibility, ergonomic workflow, and long-term durability in high-energy environments.
Our workstation line includes multiple shielding levels, lead-glass viewing windows, built-in dose calibrator compartments, waste bins, synthesis-module enclosures, and fully mobile configurations—allowing you to choose the exact setup your facility requires.
Industry-leading lead shielding (5 mm–110 mm Pb depending on model)
High-clarity lead glass for exceptional visibility
Optimized for PET, SPECT, radiopharmacy & cyclotron labs
Integrated dose calibrator & waste compartments
Heavy-duty stainless steel construction
Ergonomic design for safe and efficient workflows
Models available in stationary or fully mobile formats
Nuclear Medicine, PET, SPECT & Radiopharmacy
Lead Glass Pro offers the industry's most complete line of shielded waste containers as well and decay storage engineered for safe disposal, handling, decay, and transport of radioactive materials. Designed for nuclear medicine departments, PET facilities, hot labs, radiopharmacies, cyclotron centers, and research institutions, our waste bins and transport containers provide reliable radiation protection across all common waste streams, including:
Contaminated wipes, gloves & absorbents
Dose-preparation materials
Low- and high-energy radioactive waste
PET/FDG waste
Cyclotron target foils
Radioactive sharps
Bulk decay storage
Shielded transport and temporary storage of vials or sources
High-Performance Radiation Protection for PET Imaging Environments
Our Mobile PET Barriers are engineered to deliver reliable, high-level radiation shielding for PET departments, hot labs, radiopharmacies, and nuclear medicine facilities. Designed for environments where exposure to high-energy PET isotopes such as FDG (F-18) is routine, these barriers provide the flexibility, maneuverability, and safety required for modern imaging workflows.
With three shielding options— 10 mm, 20 mm, and 30 mm lead— the MB111, MB112, and MB113 models allow facilities to choose the exact level of protection needed while maintaining smooth mobility and excellent visibility through a large integrated lead-glass window
High-performance shielding for dose vials, transport, storage, and dose preparation.
Lead Glass Pro supplies the full range of tungsten, lead-glass, acrylic, and lead vial shields, engineered for PET, SPECT, nuclear medicine, radiopharmacy, cyclotron, and radiochemistry environments. All vial shields are compatible with industry-standard elution vials and offer reliable attenuation, rugged construction, and ergonomic handling.
Our compact lead shielded safes provide secure storage for radioactive materials in nuclear medicine, radiopharmacy and research environments. High-density lead lining delivers reliable radiation attenuation while the compact footprint saves valuable space in hot labs and imaging departments.
Designed for storing vials, syringes, sealed sources and small generators, these safes combine robust shielding with easy access and cleanable, painted steel exteriors. Multiple sizes, lead thicknesses and color options make it simple to build a storage solution that matches your workflow and facility.
Key Features of Our Lead Shielded Safes
High-density lead shielding in multiple thicknesses for dose reduction.
Compact, stackable design ideal for space-limited hot labs and QC rooms.
Durable painted-steel construction for long-term use and easy cleaning.
Secure, lockable doors to control access to radioactive materials.
Optional bottom platform (article SCXXXX-P) for elevated or modular setups.
Compatible with vials, syringes, sources, waste containers and other small items.
Shielded Pass-Through Boxes for Radiation-Safe Material Transfer
Our Shielded Pass-Through Boxes are engineered to provide safe, controlled transfer of radioactive materials between restricted or classified environments. Built for hospitals, radiopharmacies, nuclear laboratories, and research facilities, these pass-through systems ensure maximum radiation protection, secure compartmentalization, and clean material handling during every transfer.
Both models—PTB1113 and the PTB112LG—are constructed from high-grade stainless steel, providing exceptional durability, corrosion resistance, and easy cleaning for sterile environments.
Lead Glass Pro supplies high-performance lead wool blankets and accessories designed for flexible radiation shielding in nuclear medicine, PET & SPECT facilities, research labs, and industrial radiography environments. Our blankets, storage systems, mobile racks, and lifting beam work together as a complete solution for temporary or adjustable shielding around equipment, walls, doors, and work areas.
Manufactured from high-density lead wool and encapsulated in a durable, PVC-laminated outer cover, these blankets provide reliable attenuation while remaining easy to position, hang, and store. They offer a minimum 35% attenuation on Cobalt-60 at 6 mm Pb equivalence, making them ideal for applications where conventional fixed shielding is not practical.
Key Features
High-density lead wool construction for consistent radiation attenuation
Flexible design conforms to irregular shapes, pipes, valves, or equipment
Reinforced eyelets for hanging, mounting, or attaching to mobile racks
Fire class M2 in accordance with NFP 92-503
Waterproof PVC covering laminated with nylon fibre for long service life
Available storage container, mobile racks, and lifting beam for safe handling
Lead Glass Pro supplies a complete line of radiation-shielded syringe carriers, syringe holders, and dose-drawing stations engineered for safe preparation, handling, and transport of radioactive syringes and dose vials. Designed for nuclear medicine, PET/CT, hot labs, and radiopharmacy environments, each product combines robust lead shielding with ergonomic operation, stainless-steel construction, and easy decontamination.
Lead Glass Pro's Lead Shielded Cabinets provide secure, high-density radiation protection wherever radioactive materials must be stored and accessed every day. Designed for nuclear medicine departments, PET & SPECT hot labs, radiopharmacies, research facilities, and industrial radiography, these cabinets combine robust lead shielding with durable stainless-steel construction and easy-to-clean surfaces.
Available in multiple configurations — door with pull-out shelves, 2-drawer, 3-drawer, and 6- drawer units — the line gives you a flexible way to organize syringes, vials, sealed sources, waste, and QA materials while maintaining ALARA principles.
Key Benefits
Reliable radiation attenuation
High-density lead shielding from 0.24"–0.98" (6–25 mm) helps protect staff from stored isotopes and sealed sources.Compact footprint, maximum storage
All models share a consistent outside size for easy planning and modular layouts, while internal layouts (shelves vs. drawers) can be tailored to specific workflows.Stainless steel body + HPL front
Robust construction stands up to daily cleaning, disinfectants, and hot-lab use. Highpressure laminate (HPL) drawer/door fronts are available in multiple RAL colors to match your department.Smooth access to contents
Pull-out shelves and full-extension drawers provide clear visibility of inventory and minimize time spent with the cabinet open.
Lead Glass Pro's Lead Chevron Shielding Profiles provide a precision-engineered, interlocking solution for constructing radiation-tight barriers around hot labs, imaging rooms, vault doors, gloveboxes, and custom shielding structures.
Their angled geometry ensures a gap-free seal, eliminating the risk of streaming while offering a cleaner and more stable installation compared to flat sheet lead. Available in multiple lead thicknesses and custom lengths, these profiles are the go-to solution for radiation-proof joints, seams, and structural interfaces.
Key Benefits
High-density lead for superior attenuation
Interlocking chevron design prevents gaps and radiation leakage
Ideal for door frames, joints, wall intersections, and custom shielding structures
Available in multiple shielding thicknesses
Custom lengths and cut angles available
Suitable for medical, industrial, and research applications
Lead Glass Pro supplies the BSC12 Shielded Biological Safety Cabinet series, combining full Class II biological containment with integrated lead radiation shielding. These cabinets are engineered specifically for nuclear medicine departments, PET radiopharmacies, hot labs, cyclotron facilities, and research centers that handle radioactive materials in a sterile environment.
By integrating HEPA-filtered biological protection with configurable lead shielding, Shielded BSCs allow your staff to safely prepare, fractionate, and quality-control radiopharmaceuticals while meeting both radiation-safety and infection-control requirements.
